MasterFormat: 95
Download this Radiant Heating Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Solid State Heating Inc. (SSHC, Inc.) Radiant Heating
 
         
SECTION 15770
 
         
RADIANT HEATING
 
         
 
         
 
         
Copyright 2006 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Solid State Heating Inc. (SSHC, Inc.); radiant heating systems and products.
.
This section is based on the products of Solid State Heating Inc. (SSHC, Inc.), which is located at:
4 Custom Dr. P. O. Box 769
Old Saybrook, CT 06475
Toll Free Tel: 800-544-5182
Tel: 860-399 5434
Email: request info
Web: www.sshcinc.com
[ Click Here ] for additional information.
SSHC, Inc. produces and distributes radiant heating systems for ceilings, walls, and floors, plus a broad selection or controls appropriate for controlling radiant panels in accordance with the design specification. The Company believes that all heating systems should be designed in concert with the building design and components, and provides system design and layout services based upon information provided. The Company believes that it is the only company designing to local occupant thermal comfort, which affords the most energy efficient, life time heating system.
SSHC, Inc. is the pioneer and sole producer of fast acting, low- and high-density electric radiant heatmodules. ENERJOY PEOPLEHEATERS® were first recognized by the National Institute of Standards and Technology for selection by the U.S. Department of Energy (DOE) as Energy Related Inventions Program (ERIP) #34. Subsequently, the National Association of Homebuilders Research Center conducted the ENERJOY Case Study under the U.S. DOE Advanced Housing Technology Program. Solid State Heating has been awarded the E Seal Certificate of Recognition for leadership in marketing the nation's highest energy and environmental criteria as an E Seal partner.
Produced in Old Saybrook, CT, each panel is tested to assure UL conformance and safety. ENERJOY PEOPLEHEATERS are in use in every known heating application and have been solving heating problems for more than a decade.
ENERJOY Radiant Peopleheaters ENERJOY I: Just like the sun's radiance, ENERJOY radiance warms you, your furnishings and objects, which reradiate and warm the air. Compare ENERJOY efficiency with your microwave oven which requires a fraction of convection oven energy and finishes the job in minutes, not hours. With ENERJOY, you stop paying to heat space and unoccupied areas. Fast-acting ENERJOY Radiant PEOPLEHEATERS make you feel the 6 degrees to 8 degrees F radiant pickup in minutes; allowing thermostats to be set back upon exit and up at entry. TREAT YOUR HEAT LIKE YOUR LIGHTS, pay only for heat for comfort when, where, and as needed.
ENERJOY II Heatmodules: Offer the lowest operating and lifecycle costs, are maintenance free and warranted for five years. These solid state radiant modular heating units combine efficient, zone-directed, quick response heating and functional design. Wall or ceiling installed modules reduce energy costs by as much as 50% compared with oil, gas and electric convective heating systems.
Ceramic Heaters: No heat is as healthful and safe as radiant heat, which produces no chemicals, dust particles, odors, or fumes. A radiant heater will maintain optimal comfort in a room. The electromagnetic field emitted is well within the safe range.
Heat Cables: ESWA Floor heating and snow melting.
Thermostats and Controls: We offer a full line of thermostats suitable for almost any application with varying degrees of control and programmability.
Check Meter: The ENERJOY COMFORT-CHECK METER is an instant digital read out tool that senses heat and cold just like the human body.
Insulation: REFLECTIX Staple Tab Insulation.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Under desk radiant heating panels and controls.
 
          B.Electric radiant ceiling panels and controls.
 
          C.Bathroom Fan/Light/Nightlight radiant ceiling panels and controls.
 
          D.Ceramic heaters and controls.
 
          E.Electric heating cables and controls for snow melting.
 
          F.Electric heating cables and controls for floor space heating.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06400 - Interior Finish Carpentry.
 
          B.Section 09510 - Acoustical Ceilings.
 
          C.Section 16050 - Basic Electrical Methods and Materials.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer with at least 10 years experience manufacturing radiant heating products.
 
          B.Installer Qualifications: Electrician licensed in the jurisdiction of the Project.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
          ** NOTE TO SPECIFIER ** Contact manufacturer for warranty provisions and warranty period.
 
          A.Provide 5 year limited warranty as issued by original manufacturer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Solid State Heating Inc. (SSHC, Inc.), which is located at: 4 Custom Dr. P. O. Box 769 ; Old Saybrook, CT 06475; Toll Free Tel: 800-544-5182; Tel: 860-399 5434; Email: request info; Web: www.sshcinc.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** ENERJOY I Heatmodules are frequently specified for commercial office buildings, museums, medical facilities, retail spaces, bathrooms, studios and wood shops. Applications include primary and supplemental heating, perimeter task heating for glass buildings (as glass is opaque to radiant ceiling heat), industrial settings with air exchange less than 1-1-1/2 hour, condensation remediation and any hard to heat area. For Technical Assistance please contact Manufacturer at 800-544-5182 or info@sshcinc.com. Delete if not required.
 
          2.2RADIANT PANELS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Under Desk Heaters:
          1.Product: ENERJOY I as manufactured by Solid State Heating Corporation, Inc. (SSHC, Inc.).
          2.Panels: Lightweight, 1-1/8 inch (28 mm) thin heating modules with finely textured white finish, red indicator light, and mounting holes for installation with hole plugs for finished appearance. Panels shall be UL listed, with power cord or hardwired; in-line thermostat, switch, or high low switch control options.
          ** NOTE TO SPECIFIER ** Delete models not required.
          3.Panel Model No.: 12UDH-4.
          a.Voltage: 120. watts: 100. Amperage: 0.8.
          b.Size: 11-3/4 inches by 23-3/4 inches by 1 inch (298 mm by 603 mm by 25 mm).
          ** NOTE TO SPECIFIER ** Delete below if thumb switch not required.
          c.Switch: H/L for High Low in line off/on thumb switch.
          4.Panel Model No.: 1824UDH-4.
          a.Voltage: 120. watts: 150. Amperage: 1.4.
          b.Size: 17-3/4 inches by 23-3/4 inches by 1 inch (451 mm by 603 mm by 25 mm).
          ** NOTE TO SPECIFIER ** Delete below if thumb switch not required.
          c.Switch: H/L for High Low in line off/on thumb switch.
          5.Panel Model No.: 22UDH-4.
          a.Voltage: 120. watts: 200. Amperage: 1.7.
          b.Size: 24-1/4 inches by 23-3/4 inches by 1 inch (616 mm by 603 mm by 25 mm).
          ** NOTE TO SPECIFIER ** Delete below if thumb switch not required.
          c.Switch: H/L for High Low in line off/on thumb switch.
          ** NOTE TO SPECIFIER ** Delete accessories below if not required.
          6.Timer: 24 hour.
          7.Timer: 7 day.
          8.Oak Stand Model No.: TSSHC-Stand, 10 by 25 by 5 inch natural light oak stand with semigloss finish.
          9.Thermostat Model No.: TSSHC-4SM, in-line thermostat, 120 volts, 45 to 90 degree F (7 to 32 degrees C) range, 10 amps.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Aluminum Radiant Heating Panels:
          1.Product: ENERJOY I as manufactured by Solid State Heating Corporation, Inc. (SSHC, Inc.).
          2.Panels: Constructed of insulated solid state heating element. The element shall be backed with one-inch thick (25 mm), high density, odorless fiberglass board Panel shall be faced with a white fine textured aluminum face and framed in aluminum. Panels shall be listed under UL Standard 2021 - Fixed and Location-Dedicated Electric Room Heaters. Panel shall meet or exceed FHA/HUD Minimum Property Standards.
          3.Radiant Output: 95 percent of input power.
          4.Surface Temperature: 180 degrees to 280 degrees F (82 to 138 degrees C) nominal, uniform across entire heating element surface.
          5.Rise Time to operating temperature: 4 minutes (maximum).
          6.Back Surface Temperature: Standard watt density 90 to 105 degrees F (32 to 40 degrees C), to high watt density 100 to 115 degrees F (38 to 46 degrees C) nominal across back surface.
          ** NOTE TO SPECIFIER ** Nominal sizes: 1 inch (25 mm) increments up to 2 feet (610 mm) in width and 8 feet (2438 mm) in length. Models are available in RP-(rear wired); and RPD- (surface wired). Contact Manufacturer for assistance with sizes. info@sshcinc.com.
** NOTE TO SPECIFIER ** Delete application not required.
          7.Application: Surface mounted. Refer to drawings for schedule of sizes and layout.
          8.Application: Ceiling grid lay-in with standard edge. Refer to drawings for schedule of sizes and layout.
          9.Application: Ceiling grid lay-in with revealed edge. Refer to drawings for schedule of sizes and layout.
          10.Application: Recessed. Refer to drawings for schedule of sizes and layout.
          ** NOTE TO SPECIFIER ** Delete all but one voltage. 120 and 240 V models listed. Contact Manufacturer for technical assistance. info@sshcinc.com.
          11.Voltage: (100v).
          12.Voltage: (120v).
          13.Voltage: (200v).
          14.Voltage: (208v).
          15.Voltage: (230v).
          16.Voltage: (240v).
          17.Voltage: (277v).
          18.Voltage: (347v).
          19.Voltage: (480v)
          20.Voltage: (600v).
          21.Voltage: Refer to drawing schedule.
          ** NOTE TO SPECIFIER ** Delete models not required.
          22.Panel Model No.: 22RP-2.
          a.Capacity (BTUH): 682.
          b.Voltage: 240. Watts: 200. Amperage: 0.8.
          c.Size: 24-1/4 inches by 23-3/4 inches by 1-1/8 inches (616 mm by 603 mm by 29 mm).
          23.Panel Model No.: 22RP-4.
          a.Capacity (BTUH): 682.
          b.Voltage: 120. Watts: 200. Amperage: 1.7.
          c.Size: 24-1/4 inches by 23-3/4 inches by 1-1/8 inches (616 mm by 603 mm by 29 mm).
          24.Panel Model No.: 22RP-2 TBar.
          a.Capacity (BTUH): 682.
          b.Voltage: 240. Watts: 200. Amperage: 0.8.
          c.Size: 23-3/4 inches by 23-3/4 inches by 1-1/8 inches (603 mm by 603 mm by 29 mm).
          25.Panel Model No.: 22RP-4 TBar.
          a.Capacity (BTUH): 682.
          b.Voltage: 120. Watts: 200. Amperage: 1.7.
          c.Size: 23-3/4 inches by 23-3/4 inches by 1-1/8 inches (603 mm by 603 mm by 29 mm).
          26.Panel Model No.: 23RP-2.
          a.Capacity (BTUH): 1024.
          b.Voltage: 240. Watts: 300. Amperage: 1.3.
          c.Size: 24-1/4 inches by 35-3/4 inches by 1-1/8 inches (616 mm by 908 mm by 29 mm).
          27.Panel Model No.: 23RP-4.
          a.Capacity (BTUH): 1024.
          b.Voltage: 120. Watts: 300. Amperage: 2.5.
          c.Size: 24-1/4 inches by 35-3/4 inches by 1-1/8 inches (616 mm by 908 mm by 29 mm).
          28.Panel Model No.: 23RPH-2.
          a.Capacity (BTUH): 1280.
          b.Voltage: 240. Watts: 375. Amperage: 1.6.
          c.Size: 24-1/4 inches by 35-3/4 inches by 1-1/8 inches (616 mm by 908 mm by 29 mm).
          29.Panel Model No.: 23RPH-4.
          a.Capacity (BTUH): 1280.
          b.Voltage: 120. Watts: 375. Amperage: 3.1.
          c.Size: 24-1/4 inches by 35-3/4 inches by 1-1/8 inches (616 mm by 908 mm by 29 mm).
          30.Panel Model No.: 24RP-2.
          a.Capacity (BTUH): 1365.
          b.Voltage: 240. Watts: 400. Amperage: 1.7.
          c.Size: 24-1/4 inches by 47-3/4 inches by 1-1/8 inches (616 mm by 1213 mm by 29 mm).
          31.Panel Model No.: 24RP-4.
          a.Capacity (BTUH): 1365.
          b.Voltage: 120. Watts: 400. Amperage: 3.3.
          c.Size: 24-1/4 inches by 47-3/4 inches by 1 inch (616 mm by 1213 mm by 25 mm).
          32.Panel Model No.: 24RP-2 TBar.
          a.Capacity (BTUH): 1365.
          b.Voltage: 240. Watts: 400. Amperage: 1.7.
          c.Size: 23-3/4 inches by 47-3/4 inches by 1 inch (603 mm by 1213 mm by 25 mm).
          33.Panel Model No.: 24RP-4 TBar.
          a.Capacity (BTUH): 1365.
          b.Voltage: 120. Watts: 400. Amperage: 3.3.
          c.Size: 23-3/4 inches by 47-3/4 inches by 1 inch (603 mm by 1213 mm by 25 mm).
          34.Panel Model No.: 24RPH-2.
          a.Capacity (BTUH): 1706.
          b.Voltage: 240. Watts: 500. Amperage: 2.1.
          c.Size: 24-1/4 inches by 47-3/4 inches by 1-1/8 inches (616 mm by 1213 mm by 29 mm).
          35.Panel Model No.: 24RPH-4.
          a.Capacity (BTUH): 1706.
          b.Voltage: 120. Watts: 500. Amperage: 4.2.
          c.Size: 24-1/4 inches by 47-3/4 inches by 1-1/8 inches (616 mm by 1213 mm by 29 mm).
          36.Panel Model No.: 25RP-2.
          a.Capacity (BTUH): 1706.
          b.Voltage: 240. Watts: 500. Amperage: 2.1.
          c.Size: 24-1/4 inches by 59-3/4 inches by 1-1/8 inches (616 mm by 1518 mm by 29 mm).
          37.Panel Model No.: 25RP-4.
          a.Capacity (BTUH): 1706
          b.Voltage: 120. Watts: 500. Amperage: 4.2.
          c.Size: 24-1/4 inches by 59-3/4 inches by 1-1/8 inches (616 mm by 1518 mm by 29 mm).
          38.Panel Model No.: 25RPH-2.
          a.Capacity (BTUH): 2133.
          b.Voltage: 240. Watts: 625. Amperage: 2.6.
          c.Size: 24-1/4 inches by 59-3/4 inches by 1-1/8 inches (616 mm by 1518 mm by 29 mm).
          39.Panel Model No.: 25RPH-4.
          a.Capacity (BTUH): 2133.
          b.Voltage: 120. Watts: 625. Amperage: 5.2.
          c.Size: 24-1/4 inches by 59-3/4 inches by 1-1/8 inches (616 mm by 1518 mm by 29 mm).
          40.Panel Model No.: 26RP-2.
          a.Capacity (BTUH): 2407.
          b.Voltage: 240. Watts: 600. Amperage: 2.5.
          c.Size: 24-1/4 inches by 68-3/4 inches by 1-1/8 inches (616 mm by 1746 mm by 29 mm).
          41.Panel Model No.: 26RPH-2.
          a.Capacity (BTUH): 2560.
          b.Voltage: 240. Watts: 750. Amperage: 3.1.
          c.Size: 24-1/4 inches by 68-3/4 inches by 1-1/8 inches (616 mm by 1746 mm by 29 mm).
          42.Panel Model No.: 26RP-4.
          a.Capacity (BTUH): 2047.
          b.Voltage: 120. Watts: 600. Amperage: 5.0.
          c.Size: 24-1/4 inches by 68-3/4 inches by 1-1/8 inches (616 mm by 1746 mm by 29 mm).
          43.Panel Model No.: 26RPH-4.
          a.Capacity (BTUH): 2047.
          b.Voltage: 120. Watts: 750. Amperage: 5.0.
          c.Size: 24-1/4 inches by 68-3/4 inches by 1-1/8 inches (616 mm by 1746 mm by 29 mm).
          44.Panel Model No.: 27RP-2.
          a.Capacity (BTUH): 2388.
          b.Voltage: 240. Watts: 700. Amperage: 2.9.
          c.Size: 24-1/4 inches by 83-3/4 inches by 1-1/8 inches (616 mm by 2127 mm by 29 mm).
          45.Panel Model No.: 27RP-4.
          a.Capacity (BTUH): 2388.
          b.Voltage: 120. Watts: 700. Amperage: 5.8.
          c.Size: 24-1/4 inches by 83-3/4 inches by 1-1/8 inches (616 mm by 2127 mm by 29 mm).
          46.Panel Model No.: 27RPH-2.
          a.Capacity (BTUH): 2986.
          b.Voltage: 240. Watts: 875. Amperage: 5.8.
          c.Size: 24-1/4 inches by 83-3/4 inches by 1-1/8 inches (616 mm by 2127 mm by 29 mm).
          47.Panel Model No.: 27RPH-4.
          a.Capacity (BTUH): 2986
          b.Voltage: 120. Watts: 875. Amperage: 5.8.
          c.Size: 24-1/4 inches by 83-3/4 inches by 1-1/8 inches (616 mm by 2127 mm by 29 mm).
          48.Panel Model No.: 28RP-2.
          a.Capacity (BTUH): 2730.
          b.Voltage: 240. Watts: 800. Amperage: 3.3.
          c.Size: 24-1/4 inches by 95-3/4 inches by 1-1/8 inches (616 mm by 2432 mm by 29 mm).
          49.Panel Model No.: 28RPH-2.
          a.Capacity (BTUH): 3413
          b.Voltage: 240. Watts: 1000. Amperage: 4.2.
          c.Size: 24-1/4 inches by 95-3/4 inches by 1-1/8 inches (616 mm by 2432 mm by 29 mm).
          50.Panel Model No.: 28RP-4.
          a.Capacity (BTUH): 2730.
          b.Voltage: 120. Watts: 800. Amperage: 6.7.
          c.Size: 24-1/4 inches by 95-3/4 inches by 1-1/8 inches (616 mm by 2432 mm by 29 mm).
          ** NOTE TO SPECIFIER ** Insert custom sizes or delete if not required. Length may be 4 inches to 96 inches with 144 inches maximum; width may be 4 inches to 48 inches with 72 inch maximum; thickness may be 1-1/8 inches or 2-1/2 inches. Contact Manufacturer for assistance with sizes. info@sshcinc.com.
          51.Custom Sizes: ______ length, ______ width, ______ thickness.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          52.Finish: Standard - Finely textured ceiling white.
          53.Finish: MW - Matte White (flat).
          54.Finish: AW - Appliance White (glossy).
          55.Finish: CB - Chocolate Bronze (flat).
          ** NOTE TO SPECIFIER ** Delete controls not required.
** NOTE TO SPECIFIER ** Mechanical Thermostats:
          56.TSSHC-1 - Basic thermostat model, universal line voltage, double pole, bimetallic, 40 to 80 degree F (4.4 to 26.7 degree C), Euro white.
          57.TSSHC-1 LV - Basic low voltage thermostat model, 24 volt.
          58.TSSHC-1-40 degree F/80 degree F (4.4 degree C/ 26.7 degree C) - Classic white double pole, 120/240/277 volt thermostat, positive off.
          59.TSSHC-2H - Most popular control. Hydraulic line voltage thermostat, range 40 to 85 degree F (4.4 degree C to 29.4 degree C), white, positive off, 120/240/277 volt.
          60.TSSHC-2HSP - Hydraulic line voltage thermostat, range 40 to 85 degree F (4.4 degree C to 29.4 degree C), White, Single Pole, 120/240/277 volt.
          ** NOTE TO SPECIFIER ** Digital Thermostats:
          61.TSSHC-3D-4 - Digital Line Voltage, 120 volt digital control, off white finish.
          62.TSSHC-3D-2 - Digital line voltage 220-240 volt double pole, off white finish.
          63.TSSHC-3D-2SP - Digital line voltage 208-240 volt single pole.
          64.TSSHC-3IL-2 or -4 AS or FS - with air sensor or floor sensor.
          65.TSSHC-3IL-24 AS or FS - with air sensor or floor sensor.
          66.TSSHC-3IL-Sensor - Remote Sensor that can be used with TSSHC-3IL-FS.
          67.TSSHC-RT-2/3-3WIRE - Relay with 24 volt transformer for TSSHC-3IL 24volt.
          68.TSSHC-R-1/2/3/4/5RELAY - Relay for use with extemal24 Volt transformer.
          69.TSSHC-3ILDT -2 - with built-in timer.
          70.TSSHC-3DNPSB-16.7A - Non Programmable, Digital, Setback, 16.7Amps, 120/200/208/240 Volt.
          71.TSSHC-3NPSBFS-16A- Non Programmable, Digital, Setback, Floor Sensor, 16Amps, 120/208/240 Volt.
          72.TSSHC-3DNPSB-16A-115 - Non Programmable, Digital, Setback, 37 to 113 degree F, 16Amps, 90-240V.
          ** NOTE TO SPECIFIER ** Digital & Programmable:
          73.TSSHC-3DP-16.7A - Digital programmable, 100 - 240 volt, 4000 Watts @ 240Volts.
          74.TSSHC-3DP-2/4SP - Digital programmable, 1201240 volt, proportional, single pole, 3500 watt load.
          75.TSSHC-3DP-2/3DP-15A - 208/240 volt, 3600 watts, 15 amps, double pole.
          76.TSSHC-3DP-2/3/4/7SP-7PR - Digital, 7 day programmable, 12012081240 volt, proportional, single pole.
          77.TSSHC-3DPPS-2/3/4/7GFCI or TSSHC-3DPFS-2/3/4/7GFCI Digital programmable with Ground Fault Circuit Interrupter.
          78.TSSHC-3DP-347/277 Digital programmable for 347 or 277 Volt.
          ** NOTE TO SPECIFIER ** Other Controls:
          79.TSSHC-S-4 - Single pole programmable wall switch.
          80.TSSHC-T - Universal / TSSHC-T-2/3/4 - Transformers (for 24 volt).
          81.TSSHC-R-25A25 AMP Relay.
          ** NOTE TO SPECIFIER ** ENERJOY II, high mass, high watt density radiant ceiling and/or wall mounted electric heating panels offer the right combination of wattage output durability and performance characteristics for severely more hostile environmental conditions than normal, and where super high watt density concentration is required and a heavy duty metal panel is needed. The RPFS or RPFSH may be surface mounted to, or suspended from, a ceiling at least 6' from the floor, using the permanently attached mounting spacer bracket. Contact info@sshcinc.com for technical assistance. Delete if not required. This is an optional model.
 
          C.Steel Radiant Heating Panels:
          1.Product: ENERJOY II as manufactured by Solid State Heating Corporation, Inc. (SSHC, Inc.).
          2.Panels: Constructed with 1-1/2 inches (38 mm) of 4.2 lb high density fiberglass to maximize frontal radiant projection and minimize back heat loss. The casing is 24 gauge (0.607 mm) corrosion resistant steel. Panels shall be listed under UL Standard 2021 - Fixed and Location-Dedicated Electric Room Heaters. Panel shall meet or exceed FHA/HUD Minimum Property Standards.
          3.Measured Radiant Component: 85 percent of input wattage minimum. Low temperature radiant energy from panel is 7.8-1.4 Microns.
          4.Rise time to Operating Temperature: Eight minutes maximum.
          5.Back Surface Temperature: High watt density 100 to 135 degrees F (38 to 57 degrees C); low watt density 90 to 105 degrees F (32 to 41 degrees C). Nominal across back surface.
          6.External Wiring: 36 inch (914 mm) long metal conduit with 14 AWG wires with longer conduit if required. RPFS models supplied with 4-inch octagonal box or 42 inches (1067 mm) long metal conduit;
          ** NOTE TO SPECIFIER ** Nominal sizes: 1 inch (25 mm) increments up to 2 feet (610 mm) in width and 8 feet (2438 mm) in length. Models are available in RP-(rear wired); and RPD- (surface wired). Contact info@sschinc.com for assistance with sizes.
** NOTE TO SPECIFIER ** Delete application not required.
          7.Application: Surface mounted. Refer to drawings for schedule of sizes and layout.
          8.Application: Ceiling grid lay-in - Flush Edge. Refer to drawings for schedule of sizes and layout.
          9.Application: Ceiling grid lay-in - Revealed Edge. Refer to drawings for schedule of sizes and layout.
          10.Application: Recessed. Refer to drawings for schedule of sizes and layout.
          ** NOTE TO SPECIFIER ** Delete panel type not required.
          11.Low Density Heating Element (RPCLD): Uniform temperature over entire conductive surface, rate 180 to 221 degrees F (82 to 105 degrees C) or low watt density maximum element surface temperature.
          12.High Density Heating Element (RPCHD): Uniform temperature over entire conductive surface, rate 220 to 405 degrees F (105 to 207 degrees C) for high watt density maximum element surface temperature.
          ** NOTE TO SPECIFIER ** Delete all but one voltage.
          13.Voltage: (100v).
          14.Voltage: (120v).
          15.Voltage: (200v).
          16.Voltage: (208v).
          17.Voltage: (230v).
          18.Voltage: (240v).
          19.Voltage: (277v).
          20.Voltage: (347v).
          21.Voltage: (600v).
          22.Voltage: Refer to drawing schedule.
          ** NOTE TO SPECIFIER ** LAY-IN T-BAR PANELS.
** NOTE TO SPECIFIER ** Delete models not required.
          23.Panel Model No.: 22RPCLD.
          a.Capacity (BTUH): 850.
          b.Watts: 250.
          c.Size: 23-3/4 inches by 23-3/4 inches by 1-1/2 inches (603 mm by 603 mm by 38 mm).
          24.Panel Model No.: 22RPCHD.
          a.Capacity (BTUH): 1280.
          b.Watts: 375.
          c.Size: 23-3/4 inches by 23-3/4 inches by 1-1/2 inches (603 mm by 603 mm by 38 mm).
          25.Panel Model No.: 23RPCLD.
          a.Capacity (BTUH): 1280.
          b.Watts: 375.
          c.Size: 35-3/4 inches by 23-3/4 inches by 1-1/2 inches (908 mm by 603 mm by 38 mm).
          26.Panel Model No.: 23RPCHD.
          a.Capacity (BTUH): 1910.
          b.Watts: 565.
          c.Size: 35-3/4 inches by 23-3/4 inches by 1-1/2 inches (908 mm by 603 mm by 38 mm).
          27.Panel Model No.: 24RPCLD.
          a.Capacity (BTUH): 1700.
          b.Watts: 500.
          c.Size: 47-3/4 inches by 23-3/4 inches by 1-1/2 inches (1213 mm by 603 mm by 38 mm).
          28.Panel Model No.: 24RPCHD.
          a.Capacity (BTUH): 2560.
          b.Watts: 750.
          c.Size: 47-3/4 inches by 23-3/4 inches by 1-1/2 inches (1213 mm by 603 mm by 38 mm).
          29.Panel Model No.: 25RPCLD.
          a.Capacity (BTUH): 2130.
          b.Watts: 625.
          c.Size: 59-3/4 inches by 23-3/4 inches by 1-1/2 inches (1518 mm by 603 mm by 38 mm).
          30.Panel Model No.: 25RPCHD.
          a.Capacity (BTUH): 3190.
          b.Watts: 940.
          c.Size: 59-3/4 inches by 23-3/4 inches by 1-1/2 inches (1518 mm by 603 mm by 38 mm).
          31.Panel Model No.: 26RPCLD.
          a.Capacity (BTUH): 2550.
          b.Watts: 750.
          c.Size: 71-3/4 inches by 23-3/4 inches by 1-1/2 inches (1822 mm by 603 mm by 38 mm).
          32.Panel Model No.: 26RPCHD.
          a.Capacity (BTUH): 3840.
          b.Watts: 1125.
          c.Size: 71-3/4 inches by 23-3/4 inches by 1-1/2 inches (1822 mm by 603 mm by 38 mm).
          ** NOTE TO SPECIFIER ** Moisture Sealed NEMA Type 12 - CEILING MOUNT PANELS
          33.Panel Model No.: 22RPFMS.
          a.Capacity (BTUH): 1280.
          b.Watts: 375.
          c.Size: 23-3/4 inches by 23-3/4 inches by 2-7/8 inches (603 mm by 603 mm by 73 mm).
          34.Panel Model No.: 22RPFMSHD.
          a.Capacity (BTUH): 1700.
          b.Watts: 500.
          c.Size: 23-3/4 inches by 23-3/4 inches by 2-7/8 inches (603 mm by 603 mm by 73 mm).
          35.Panel Model No.: 24RPFMS.
          a.Capacity (BTUH): 2560.
          b.Watts: 750.
          c.Size: 47-3/4 inches by 23-3/4 inches by 2-7/8 inches (1213 mm by 603 mm by 73 mm).
          36.Panel Model No.: 24RPFMSHD.
          a.Capacity (BTUH): 3410.
          b.Watts: 1000.
          c.Size: 47-3/4 inches by 23-3/4 inches by 2-7/8 inches (1213 mm by 603 mm by 73 mm).
          37.Panel Model No.: 25RPFMS.
          a.Capacity (BTUH): 3190.
          b.Watts: 940.
          c.Size: 59-3/4 inches by 23-3/4 inches by 2-7/8 inches (1518 mm by 603 mm by 73 mm).
          38.Panel Model No.: 25RPFMSHD.
          a.Capacity (BTUH): 4265.
          b.Watts: 1250.
          c.Size: 59-3/4 inches by 23-3/4 inches by 2-7/8 inches (1518 mm by 603 mm by 73 mm).
          39.Panel Model No.: 26RPFMS.
          a.Capacity (BTUH): 3840.
          b.Watts: 1125.
          c.Size: 71-3/4 inches by 23-3/4 inches by 2-7/8 inches (1822 mm by 603 mm by 73 mm).
          40.Panel Model No.: 26RPFMSHD.
          a.Capacity (BTUH): 5120.
          b.Watts: 1500.
          c.Size: 71-3/4 inches by 23-3/4 inches by 2-7/8 inches (1822 mm by 603 mm by 73 mm).
          ** NOTE TO SPECIFIER ** Industrial High Density - CEILING MOUNT PANELS
          41.Panel Model No.: 22RPSHD.
          a.Capacity (BTUH): 1705.
          b.Watts: 500.
          c.Size: 23-3/4 inches by 23-3/4 inches by 2-3/16 inches (603 mm by 603 mm by 56 mm).
          42.Panel Model No.: 23RPSHD.
          a.Capacity (BTUH): 2560.
          b.Watts: 750.
          c.Size: 35-3/4 inches by 23-3/4 inches by 2-3/16 inches (908 mm by 603 mm by 56 mm).
          43.Panel Model No.: 24RPSHD.
          a.Capacity (BTUH): 3410.
          b.Watts: 1000.
          c.Size: 47-3/4 inches by 23-3/4 inches by 2-3/16 inches (1213 mm by 603 mm by 56 mm).
          44.Panel Model No.: 25RPSHD.
          a.Capacity (BTUH): 4265.
          b.Watts: 1250.
          c.Size: 59-3/4 inches by 23-3/4 inches by 2-3/16 inches (1518 mm by 603 mm by 56 mm).
          45.Panel Model No.: 26RPSHD.
          a.Capacity (BTUH): 5120.
          b.Watts: 1500.
          c.Size: 71-3/4 inches by 23-3/4 inches by 2-3/16 inches (1822 mm by 603 mm by 56 mm).
          46.Panel Model No.: 28RPSHD.
          a.Capacity (BTUH): 6826.
          b.Watts: 2000.
          c.Size: 95-3/4 inches by 23-3/4 inches by 2-3/16 inches (2432 mm by 603 mm by 56 mm).
          ** NOTE TO SPECIFIER ** Delete finish not required.
          47.Finish: Standard - Finely Textured Ceiling White.
          48.Finish: FW - Flat Ceiling White.
          49.Finish: CC - Custom Color.
          50.Finish: SC - Silk Screen Pattern.
          ** NOTE TO SPECIFIER ** Delete controls not required.
** NOTE TO SPECIFIER ** Mechanical Thermostats:
          51.TSSHC-1 - Basic thermostat model, universal line voltage, double pole, bimetallic, 40 to 80 degree F (4.4 to 26.7 degree C), Euro white.
          52.TSSHC-1 LV - Basic low voltage thermostat model, 24 volt.
          53.TSSHC-1-40 degree F/80 degree F (4.4 degree C/ 26.7 degree C) - Classic white double pole, 120/240/277 volt thermostat, positive off.
          54.TSSHC-2H - Most popular control. Hydraulic line voltage thermostat, range 40 to 85 degree F (4.4 degree C to 29.4 degree C), white, positive off, 120/240/277 volt.
          55.TSSHC-2HSP - Hydraulic line voltage thermostat, range 40 to 85 degree F (4.4 degree C to 29.4 degree C), White, Single Pole, 120/240/277 volt.
          ** NOTE TO SPECIFIER ** Digital Thermostats:
          56.TSSHC-3D-4 - Digital Line Voltage, 120 volt digital control, off white finish.
          57.TSSHC-3D-2 - Digital line voltage 220-240 volt double pole, off white finish.
          58.TSSHC-3D-2SP - Digital line voltage 208-240 volt single pole.
          59.TSSHC-3IL-2 or -4 AS or FS - with air sensor or floor sensor.
          60.TSSHC-3IL-24 AS or FS - with air sensor or floor sensor.
          61.TSSHC-3IL-Sensor - Remote Sensor that can be used with TSSHC-3IL-FS.
          62.TSSHC-RT-2/3-3WIRE - Relay with 24 volt transformer for TSSHC-3IL 24volt.
          63.TSSHC-R-1/2/3/4/5RELAY - Relay for use with extemal24 Volt transformer.
          64.TSSHC-3ILDT -2 - with built-in timer.
          65.TSSHC-3DNPSB-16.7A - Non Programmable, Digital, Setback, 16.7Amps, 120/200/208/240 Volt.
          66.TSSHC-3NPSBFS-16A- Non Programmable, Digital, Setback, Floor Sensor, 16Amps, 120/208/240 Volt.
          67.TSSHC-3DNPSB-16A-115 - Non Programmable, Digital, Setback, 37 to 113 degree F, 16Amps, 90-240V.
          ** NOTE TO SPECIFIER ** Digital & Programmable:
          68.TSSHC-3DP-16.7A - Digital programmable, 100 - 240 volt, 4000 Watts @ 240Volts.
          69.TSSHC-3DP-2/4SP - Digital programmable, 1201240 volt, proportional, single pole, 3500 watt load.
          70.TSSHC-3DP-2/3DP-15A - 208/240 volt, 3600 watts, 15 amps, double pole.
          71.TSSHC-3DP-2/3/4/7SP-7PR - Digital, 7 day programmable, 12012081240 volt, proportional, single pole.
          72.TSSHC-3DPPS-2/3/4/7GFCI or TSSHC-3DPFS-2/3/4/7GFCI Digital programmable with Ground Fault Circuit Interrupter.
          73.TSSHC-3DP-347/277 Digital programmable for 347 or 277 Volt.
          ** NOTE TO SPECIFIER ** Other Controls:
          74.TSSHC-S-4 - Single pole programmable wall switch.
          75.TSSHC-T - Universal / TSSHC-T-2/3/4 - Transformers (for 24 volt).
          76.TSSHC-R-25A25 AMP Relay.
          ** NOTE TO SPECIFIER ** The compact Bathroom Comfort Center provides clean, quiet radiant heat with a ceiling-mounted ENERJOY heat panel. Centered within the heat panel are a room light, a night light, and a low sone (less noise) fan for ventilation and exhaust. Accurate temperature is monitored with a Euro-white air diaphragm thermostat, and a 3-rocker Decora switch is used to control lighting. Delete if not required.
 
          D.Bathroom Fan/Light/Nightlight:
          1.Product: ENERJOY as manufactured by Solid State Heating Corporation, Inc. (SSHC, Inc.).
          2.Centered within the heat panel shall be a room light, a night light, and a low sone fan for ventilation and exhaust. Temperature shall be monitored with a Euro-white air diaphragm thermostat, A 3-rocker Decora switch shall be used to control lighting.
          3.Panels shall be listed under UL Standard 2021 - Fixed and Location-Dedicated Electric Room Heaters. Panel shall meet or exceed FHA/HUD Minimum Property Standards.
          4.The radiant heating panel shall be constructed of insulated Solid State Heating element. The element shall be backed with one-inch (25 mm) thick, high density, odorless fiberglass board, faced with a white fine textured Aluminum face and framed in Aluminum.
          5.Panels shall reach the full surface temperature in five minutes. Radiant output shall be 95% of input energy. Nominal Wattage: 50 Watts per square foot.
          ** NOTE TO SPECIFIER ** Additional Options: Models: RP-(rear wired - models listed); RPD- (surface wired). Voltages: also available in 277v and 208v. Extension Ring: 2-1/8 inches by 4 inches by 1-1/2 inches (54 mm by 102 mm by 38 mm) such as Thepitt #592.
** NOTE TO SPECIFIER ** Also available in 'H' higher wattage models. Contact info@sshcinc.com for technical assistance.
** NOTE TO SPECIFIER ** Delete models not required.
          6.Panel Model No.: 22RPFL-2.
          a.Capacity (BTUH): 682.
          b.Voltage: 120. Watts: 200. Amperage: 1.7.
          c.Size: 24-1/4 inches by 35-3/4 inches by 1-1/8 inches (616 mm by 908 mm by 29 mm).
          7.Panel Model No.: 22RPFL-4.
          a.Capacity (BTUH): 682.
          b.Voltage: 240. Watts: 200. Amperage: 0.8.
          c.Size: 24-1/4 inches by 35-3/4 inches by 1-1/8 inches (616 mm by 908 mm by 29 mm).
          8.Panel Model No.: 23RPFL-2.
          a.Capacity (BTUH): 1024.
          b.Voltage: 120. Watts: 300. Amperage: 2.5.
          c.Size: 24-1/4 inches by 47-3/4 inches by 1-1/8 inches (1213 mm by 908 mm by 29 mm).
          9.Panel Model No.: 23RPFL-4.
          a.Capacity (BTUH): 1024.
          b.Voltage: 240. Watts: 300. Amperage: 1.2.
          c.Size: 24-1/4 inches by 47-3/4 inches by 1-1/8 inches (1213 mm by 908 mm by 29 mm).
          10.Panel Model No.: 24RPFL-2.
          a.Capacity (BTUH): 1365.
          b.Voltage: 120. Watts: 400. Amperage: 3.3.
          c.Size: 24-1/4 inches by 59-3/4 inches by 1-1/8 inches (616 mm by 1518 mm by 29 mm).
          11.Panel Model No.: 24RPFL-4.
          a.Capacity (BTUH): 1365.
          b.Voltage: 240. Watts: 400. Amperage: 1.7.
          c.Size: 24-1/4 inches by 59-3/4 inches by 1-1/8 inches (616 mm by 1518 mm by 29 mm).
          12.Panel Model No.: 25RPFL-2.
          a.Capacity (BTUH): 1720.
          b.Voltage: 120. Watts: 500. Amperage: 4.2.
          c.Size: 24-1/4 inches by 68-3/4 inches by 1-1/8 inches (616 mm by 1746 mm by 29 mm).
          13.Panel Model No.: 25RPFL-4.
          a.Capacity (BTUH): 1720.
          b.Voltage: 240. Watts: 500. Amperage: 2.1.
          c.Size: 24-1/4 inches by 68-3/4 inches by 1-1/8 inches (616 mm by 1746 mm by 29 mm).
          14.Panel Model No.: 26RPFL-2.
          a.Capacity (BTUH): 20824.
          b.Voltage: 120. Watts: 600. Amperage: 2.5.
          c.Size: 24-1/4 inches by 83-3/4 inches by 1-1/8 inches (616 mm by 2127 mm by 29 mm).
          15.Panel Model No.: 26RPFL-4.
          a.Capacity (BTUH): 2082.
          b.Voltage: 240. Watts: 600. Amperage: 2.5.
          c.Size: 24-1/4 inches by 83-3/4 inches by 1-1/8 inches (616 mm by 2127 mm by 29 mm).
          16.Panel Model No.: 27RPFL-2.
          a.Capacity (BTUH): 2388.
          b.Voltage: 120. Watts: 700. Amperage: 5.8.
          c.Size: 24-1/4 inches by 95-3/4 inches by 1-1/8 inches (616 mm by 2432 mm by 29 mm).
          17.Panel Model No.: 27RPFL-4.
          a.Capacity (BTUH): 2388.
          b.Voltage: 240. Watts: 700. Amperage: 2.9.
          c.Size: 24-1/4 inches by 95-3/4 inches by 1-1/8 inches (616 mm by 2432 mm by 29 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Ceramic Heaters:
          ** NOTE TO SPECIFIER ** Delete models not required.
          1.Ceramic and Stainless Steel. Free standing or permanent mounting. Model No. 1624-SS.
          a.Voltage: 120. watts: 1000. Amperage: 8.3. BTU: 3414.
          b.Size: 26-1/2 inches by 21 inches (673 mm by 533 mm). Weight: 33 lb (15 kg).
          2.Cove Unit. Permanent mounting: Model No. 645.
          ** NOTE TO SPECIFIER ** Delete power not required.
          a.Voltage: 120. watts: 825. Amperage: 6.8. BTU: 2817.
          b.Size: 7 inches by 46 inches (178 mm by 1168 mm). Weight: 14 lb (6.4 kg).
          c.Voltage: 208. watts: 825. Amperage: 3.9. BTU: 2817.
          d.Size: 7 inches by 46 inches (178 mm by 1168 mm). Weight: 14 lb (6.4 kg).
          e.Voltage: 240. watts: 825. Amperage: 3.4. BTU: 2817.
          f.Size: 7 inches by 46 inches (178 mm by 1168 mm). Weight: 14 lb (6.4 kg).
          g.Voltage: 277. watts: 825. Amperage: 2.9. BTU: 2817.
          h.Size: 7 inches by 46 inches (178 mm by 1168 mm). Weight: 14 lb (6.4 kg).
          3.Cove Unit. Permanent Mounting. Model No. 945.
          ** NOTE TO SPECIFIER ** Delete power not required.
          a.Voltage: 120. watts: 1000. Amperage: 8.3. BTU: 3414.
          b.Size: 10 inches by 46 inches by 6-3/8 inches (451 mm by 603 mm by 162 mm). Weight: 17 lb (7.7 kg).
          c.Voltage: 208. watts: 1000. Amperage: 4.8. BTU: 3414.
          d.Size: 10 inches by 46 inches by 6-3/8 inches (451 mm by 603 mm by 162 mm). Weight: 17 lb (7.7 kg).
          e.Voltage: 240. watts: 1000. Amperage: 4.2. BTU: 3414.
          f.Size: 10 inches by 46 inches by 6-3/8 inches (451 mm by 603 mm by 162 mm). Weight: 17 lb (7.7 kg).
          g.Voltage: 277. watts: 1000. Amperage: 3.6. BTU: 3414.
          h.Size: 10 inches by 46 inches by 6-3/8 inches (451 mm by 603 mm by 162 mm). Weight: 17 lb (7.7 kg).
          4.Wall Unit. Permanent Mounting. Model No. 945.
          ** NOTE TO SPECIFIER ** Delete power not required.
          a.Voltage: 208. watts: 1000. Amperage: 4.8. BTU: 3414.
          b.Size: 13-3/4 inches by 47-1/2 inches by 3-1/8 inches (350 mm by 1207 mm by 79 mm). Weight: 32 lb (14.5 kg).
          c.Voltage: 240. watts: 1000. Amperage: 4.2. BTU: 3414.
          d.Size: 13-3/4 inches by 47-1/2 inches by 3-1/8 inches (350 mm by 1207 mm by 79 mm). Weight: 32 lb (14.5 kg).
          5.Wall Unit. Permanent Mounting. Model No. 1431.
          ** NOTE TO SPECIFIER ** Delete watts not required.
          a.Voltage: 240. watts: 1000. Amperage: to 7.2. BTU: 3414.
          b.Voltage: 240. watts: 1500. Amperage: to 7.2. BTU: 5150.
          ** NOTE TO SPECIFIER ** Delete size not required.
          c.Size: 18-3/4 inches by 22-1/2 inches by 3-5/8 inches (476 mm by 572 mm by 92 mm). Weight: 31 lb (14 kg).
          d.Size: 18-3/4 inches by 33-1/2 inches by 3-5/8 inches (476 mm by 851 mm by 92 mm). Weight: 31 lb (14 kg).
          e.Size: 18-3/4 inches by 47-1/2 inches by 3-5/8 inches (476 mm by 1206 mm by 92 mm). Weight: 31 lb (14 kg).
          6.Wall Unit. Permanent Mounting. Model No. 1445.
          ** NOTE TO SPECIFIER ** Delete watts not required.
          a.Voltage: 208. watts: 1000. Amperage: to 7.2. BTU: 3414.
          b.Voltage: 208. watts: 1500. Amperage: to 7.2. BTU: 5150.
          ** NOTE TO SPECIFIER ** Delete size not required.
          c.Size: 18-3/4 inches by 22-1/2 inches by 3-5/8 inches (476 mm by 572 mm by 92 mm). Weight: 44 lb (20 kg).
          d.Size: 18-3/4 inches by 33-1/2 inches by 3-5/8 inches (476 mm by 851 mm by 92 mm). Weight: 44 lb (20 kg).
          e.Size: 18-3/4 inches by 47-1/2 inches by 3-5/8 inches (476 mm by 1206 mm by 92 mm). Weight: 44 lb (20 kg).
          7.Baseboard Unit. Permanent Mounting. Model No. 545.
          ** NOTE TO SPECIFIER ** Delete power not required.
          a.Voltage: 208. watts: 650. Amperage: 2.7. BTU: 2217.
          b.Size: 6-3/4 inches by 48 inches by 3-1/8 inches (171 mm by 1219 mm by 79 mm). Weight: 20 lb (9 kg).
          c.Voltage: 240. watts: 650. Amperage: 3.12. BTU: 2217.
          d.Size: 6-3/4 inches by 48 inches by 3-1/8 inches (171 mm by 1219 mm by 79 mm). Weight: 20 lb (9 kg).
          ** NOTE TO SPECIFIER ** Delete controls not required.
          8.Panel Operating Controls: Solid State TSSHC-2D line voltage.
          9.Panel Operating Controls: TSSHC-1LV low voltage.
          10.Panel Operating Controls: TSSHC-3D Digital.
          11.Panel Operating Controls: TSSHC-3ILAS-2 or -4 or -3ILRS-2 or -4 remote sensor energy management control systems.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3ROOF AND GUTTER ICE MELTING
 
          A.Integrated Roof and Gutter Ice Melting System: A complete, integrated system, comprised of heating cables, sensors and control panels.
          1.Heating cables with factory-installed cold junctions as shown on the Drawings.
          2.Control system to operate with a power source of:
          ** NOTE TO SPECIFIER ** Delete voltage not required.
          a.120 Volt, Single Phase.
          b.208-240 Volt, Single Phase.
          3.Remote moisture and temperature sensors as described in this document.
 
          B.Heating Cables:
          1.Cable Series TXLP produced by Nexans Kabel Norway.
          a.Single conductor, series resistance type.
          b.Integral full-length foil shield and copper ground conductor Insulated by type XLPE cross-linked polyethylene. Surrounded with an extruded PVC outer jacket.
          c.Sized to produce a maximum of 6-7 watts/lf, (max.18.5 watts/ sq. ft.) when energized.
 
          C.Control System:
          1.Standard UL Listed RSM Series Control.
          2.Enclosures shall consist of a NEMA 1 panel, designed for indoor surface or recessed mounting, including:
          ** NOTE TO SPECIFIER ** Delete panel type not required.
          a.100 Amp (2 Contactor) Panel.
          b.200 Amp (4 Contactor) Panel.
          c.Contactors pre-mounted and pre-wired in the enclosure.
          d.4 Hour Manual Timer.
          e."Heat On" Indicator Light.
          f.Pre-mounted and pre-wired Terminal Connections.
          g.UL Listed Solid State Heating Corporation Inc. (SSHC, Inc.) supplied Control Sensor.
 
          D.Sensors: Control of the system shall be achieved by the use of one or more remote mounted sensors which will collectively sense the outdoor temperature and the presence of falling or drifting snow.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4SNOW MELTING
 
          A.Integrated Snow Melting System: Complete, integrated system, comprised of heating cables, sensors and control panels.
          1.Heating cables with factory-installed cold junctions as shown on the Drawings.
          ** NOTE TO SPECIFIER ** Snow melting design parameters. Insert energy/area required for application. For residential driveways, steps, decks - 32.5 watts per square foot for asphalt surface, 32-35 watts per square foot for concrete/pavers, and 18-22 watts per square foot for roofs. For light commercial landings and steps, parking lots, sidewalks and ramps - 32.5 watts per square foot for asphalt surface, 37-45 watts per square foot for concrete/pavers, and 23-26 watts per square foot for roofs. For heavy commercial and civil roadways, bridges, walkways and ramps - 32.5 watts per square foot for asphalt surface, 50-55 watters per square foot for concrete/pavers, and 28 watts per square foot for roofs.
          a.Designed watts/SF: ________.
          2.Control System to operate with a power source of:
          ** NOTE TO SPECIFIER ** Delete voltage not required.
          a.120 Volt, Single Phase.
          b.208-240 Volt, Single Phase.
          3.Remote moisture and temperature sensors as required.
 
          B.Heating Cables:
          1.Cable Series TXLP produced by Nexans Kabel Norway.
          2.Heating cable with the following properties:
          a.Single conductor, series resistance type.
          b.Integral full-length foil shield and copper ground conductor Insulated by type XLPE cross-linked polyethylene. Surrounded with an extruded PVC outer jacket.
          c.Sized to produce a maximum of 15.2 watts/ft, (max. 55.0 watts sq. ft.) when energized.
 
          C.Control System:
          1.Standard UL Listed Solid State Heating Corporation Inc. (SSHC, Inc.) RSM Series Control.
          2.Enclosures shall consist of a NEMA 1 panel, designed for indoor surface or recessed mounting, including:
          a.Power Control by means of Magnetic Contactors, rated at 50 Amperes Resistive Load, Single Phase.
          ** NOTE TO SPECIFIER ** Delete panel type not required.
          b.100 Amp (2 Contactor) Panel.
          c.200 Amp (4 Contactor) Panel.
          d.Contactors pre-mounted and pre-wired in the enclosure.
          e.4 Hour Manual Timer.
          f.Heat On" Indicator Light.
          g.Pre-mounted and pre-wired Terminal Connections.
          h.UL Listed Solid State Heating Corporation Inc. (SSHC, Inc.) supplied Control Sensor.
 
          D.Sensors: Control of the system shall be achieved by the use of one or more remote mounted sensors which will collectively sense the outdoor temperature and the presence of falling or drifting snow.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5FLOOR HEATING SYSTEM
 
          A.Floor Heating System: Complete, integrated system, comprised of heating cable(s), sensor(s) and control panel(s).
          1.Heating cables with factory-installed cold junctions as shown on the Drawings.
          2.Control System to operate with a power source of:
          ** NOTE TO SPECIFIER ** Delete voltage not required.
          a.120 Volt, Single Phase.
          b.208-240 Volt, Single Phase.
          3.Line Voltage thermostat with temperature sensors.
          4.Compliance with 2005 NEC (National Electric Code) in 424.44:
          a.Provide GFCI personal protection type branch circuit breakers for heating cable located in normally wet areas (i.e bathrooms, shower rooms, kitchens). Provide branch circuit protection in other locations.
 
          B.Heating Cables:
          1.Cable Series TXLP produced by Nexans Kabel Norway.
          2.Heating cable with the following properties:
          a.Single conductor, series resistance type.
          b.Integral full-length foil shield and copper ground conductor Insulated by type XLPE cross-linked polyethylene. Surrounded with an extruded PVC outer jacket.
          c.Sized to produce a maximum of 6-7 watts/lf, (max.15 watts/ sq. ft.) when energized.
 
          C.Temperature Control:
          1.Solid State Heating Corporation Inc. (SSHC, Inc.) UL Listed Line Voltage Thermostat.
          2.Control of the system shall be achieved by the use of one or more thermostats with temperature sensors as follows:
          ** NOTE TO SPECIFIER ** Delete models not required.
          a.Model TSSHC-3ILFS-2 or 4 (Floor Sensing).
          b.Model TSSHC-3ILAS-2 or 4 (Ambient Sensing).
          c.Model TSSHC-3ILASFS-2 or 4 (Dual Sensing).
          d.Model TSSHC-3ILFS-24.
          e.Model TSSHC-3ILFSAS-24.
          f.Model TSSHC-3ILAS-24.
          g.Model TSSHC-RT-2.
          ** NOTE TO SPECIFIER ** Delete standard control system if not required.
 
          D.Control System: Standard UL Listed Solid State Heating Corporation Inc. (SSHC, Inc.) RFW Series Control:
          1.Enclosures shall consist of a NEMA 1 panel, designed for indoor surface or recessed mounting, including:
          a.Power Control by means of Magnetic Contactors, rated at 50 Amperes Resistive Load, Single Phase.
          ** NOTE TO SPECIFIER ** Delete panel type not required.
          b.100 Amp (2 Contactor) Panel.
          c.200 Amp (4 Contactor) Panel.
          d.Contactors pre-mounted and pre-wired in the enclosure.
          e.Pre-mounted and pre-wired Terminal Connections.
          ** NOTE TO SPECIFIER ** Delete custom control system if not required.
 
          E.Control System: Custom UL Listed Control Enclosure shall consist of a NEMA 12 panel, designed for indoor surface mounting, including:
          1.Primary power disconnect switch (circuit breaker) in accordance with NEC recommendations.
          2.Power Control by means of Magnetic Contactors, rated at 50 Amperes Resistive Load.
          ** NOTE TO SPECIFIER ** Delete contactor type not required.
          a.Contactors shall be pre-mounted and pre-wired in the enclosure.
          b.Contactors shall be remotely mounted inside NEMA rated enclosures, when NEC required GFI protection is provided by Orbit Mfg. in lieu of the Contractor.
          3.Control circuit transformer, where required.
          4.Pilots lights, indicating: Main Power On, Each Circuit On and Control System On.
          5.'Touch Safe', labeled termination points for control power, remote control connections and cable power connections.
          6.The control enclosure shall bear a UL label.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Panels: mounted on the surface, flush, placed in a suspended ceiling grid, or freely suspended. Painting, overspraying with water base acoustical material, or framing creates the desired aesthetic effect. Do no operate until dry.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION