| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Airius, LLC, which is located at: 811 S. Sherman St. Longmont, CO 80501 Tel: 303-772-2633 Fax: 303-772-8276 Email: request info Web: www.theairpear.com [ Click Here ] for additional information. The Air Pear Thermal Equalizer is designed to equalize the layers of hot and cold air in facilities with high ceilings. This state-of-the-art energy saving product is designed to create a more pleasant indoor environment and to reduce total energy consumption, which results in significant annual cost savings. The Air Pear is an extremely efficient air turbine that is suspended at the top of the space. Each unit takes in resident hot ceiling air and silently transports it to the floor in the form of an almost imperceptible air column. During the heating season, thermal equalization creates a more thermally pleasant environment while reducing heating system cycle times and intensity. During the cooling season in non-conditioned spaces, air speed is increased to create enough air movement for occupants to perceive a cooling effect. During the cooling season in conditioned spaces, there are reduced startup loads, short cycling, and wear on the air conditioning system. 0-static pressure motor data provided by fan manufacturer. Subject to change at any time. May be covered by one or more of the following United States Patents: 7,381,129 B2; D514688. Other patents pending. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Destratification fans for thermal equalization of buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Division 16 - Electrical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ACAN/CSA-IEC-E60335-1: Safety of household and similar electrical appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | CE: Product is certified to meet EU consumer safety, health or environmental requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ETL: Listed for US and Canada in Intertek Directory of Listed Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | NEC: National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | UL 94 5VA: Tests for Flammability of Plastic Materials for Parts in Devices and Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | UL 507: Underwriters Laboratory Standard for Electric Fans | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets for each product, including but not limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power requirements and mounting recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Placement Drawings: Include manufacturer's placement recommendation diagram. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wiring diagrams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mounting details, including seismic restraint where required | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Instructions: Provide manufacturer's "Installation & Operation Guide". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Providing sole source for design, engineering, manufacturing and warranty claims handling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver products and materials to project site in manufacturer's unopened packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's unopened packaging until ready for installation | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty: Manufacturer's standard 3-year parts. 30-day money-back customer satisfaction guarantee. Refurbish program after 3 year warranty period. Refer to warranty information contained in the "Installation & Operation Guide". | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Airius, LLC, which is located at: 811 S. Sherman St. ; Longmont, CO 80501; Tel: 303-772-2633; Fax: 303-772-8276; Email: request info; Web: www.theairpear.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | DESTRATIFICATION FANS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Destratification Fan, General: Axial fan capable of producing columnar laminar flow of air. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: Must be able to deliver a minimum 110 fpm at center of column at grade level. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Housing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Intake: Grill guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor Mounting: Enclosed in housing, above stator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Stator: Patented multiple-vane fixed blade assembly, coordinated with fan design for optimal air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Material: PC/ABS 5VA resin, rated 5VA for flame resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Off White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: Black | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Seismic restraint point, integrated in housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power Cord: 6 foot, 300-volt AC, UL rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: Free hanging.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mounting: Suspended ceiling kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mounting: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Certification: UL Standard 507 for Safety Electric Fans, as certified by nationally recognized testing laboratory | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Laboratories: ETL, CSA, CE, UL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Identification: Permanently affixed manufacturer's nameplate including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Model Number. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Serial Number. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Motor Power Specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Country of Manufacture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Safety Marks: ETL (US & CA) and CE (EU) as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Destratification Fan [DF-1]: Air Pear Thermal Equalizer Model 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size and Weight: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard: 22 inch height to bail; 16 inch height to rim; 13 inch diameter; 9 lb (4.1 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Short: 16 inch height to bail; 12 inch height to rim; 13 inch diameter; 7 lb (3.2 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Speed: 318 cfm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fan Speed: 1050 rpm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 120V AC, single phase, 50/60 Hz.; 0.11/0.13 Amps; 13/15 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 230V AC, single phase, 50/60 Hz.; 0.06/0.06 Amps; 12/13 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 277V AC, single phase, 50/60 Hz.; 0.06/0.06 Amps; 12/13 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Decibels: Less than 32 dB, depending on fan speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mounting Height: Up to 12 feet (up to 3.8 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Area Coverage: Up to 500 sq. ft (46.5 sq. m); 12.5 feet (3.8 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Destratification Fan [DF-2]: Air Pear Thermal Equalizer Model 15. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size and Weight: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard: 22 inch height to bail; 16 inch height to rim; 13 inch diameter; 9 lb (4.1 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Short: 16 inch height to bail; 12 inch height to rim; 13 inch diameter; 7 lb (3.2 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Speed: 406 cfm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fan Speed: 1260 rpm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 120V AC, single phase, 50/60 Hz.; 0.11/0.14 Amps; 13.5/17 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 230V AC, single phase, 50/60 Hz.; 0.06/0.07 Amps; 15/17 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 277V AC, single phase, 50/60 Hz.; 0.06/0.07 Amps; 15/17 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Decibels: Less than 36 dB, depending on fan speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mounting Height: Up to 18 feet (up to 5.5 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Area Coverage: Up to 800 sq. ft (75 sq. m); 16 feet (4.88 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Destratification Fan [DF-3]: Air Pear Thermal Equalizer Model 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 22 inch height to bail; 16 inch height to rim; 13 inch diameter;. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 9 lb (4.1 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Air Speed: 550 cfm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fan Speed: 1650 rpm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Decibels: Less than 50 dB, depending on fan speed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 120V AC, single phase, 50/60 Hz.; 0.30/0.32 Amps; 30/35 watts | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 230V AC, single phase, 50/60 Hz.; 0.13/0.14 Amps; 31/33 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Mounting Height: Up to 25 feet (up to 7.6 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Area Coverage: Up to 1200 sq. ft (112 sq. m); 20 feet (6 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Destratification Fan [DF-4]: Air Pear Thermal Equalizer Model 45. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 24 inch height to bail. 18 inch height to rim. 15 inch diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 14 lb (6.4 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Decibels: Less than 79 dB, depending on fan speed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 45-PSP2: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115V AC, single phase, 50/60 Hz.; 1.05/1.48 Amps; 120/175 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 230V AC, single phase, 50/60 Hz.; 0.54/0.7 Amps; 125/165 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 277V AC, single phase, 50/60 Hz.; NA/0.7 Amps; NA/190 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air Speed: 1300 cfm at full power | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fan Speed: 2900 rpm at full speed | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mounting Height: Up to 45 feet (up to 13.7 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Area Coverage: Up to 1500 sq. ft (140 sq. m); 22 feet (6.75 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model 45-PSP4 | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115V AC, single phase, 50/60 Hz.; 0.40/0.41 Amps; 44/46 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 230V AC, single phase, 50/60 Hz.; 0.19/0.2 Amps; 42/45 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 277V AC, single phase, 50/60 Hz.; 0.19/0.2 Amps; 42/45 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air Speed: 715 cfm at full power | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fan Speed: 1650 rpm at full speed | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mounting Height: Up to 38 feet (up to 6 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Area Coverage: Up to 1200 sq. ft. (112 sq. m); 20 feet (6 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Models 45-EC and 45-EL: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 100-130V AC, single phase, 50/60 Hz.; 0 - 2.2 Amps; 0 - 170 watts | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 200-277V AC, single phase, 50/60 Hz.; 0 - 1.4 Amps; 0 - 175 watts | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air Speed: 1290 cfm at full power | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fan Speed: 3050 rpm at full power | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mounting Height: Up to 45 feet (up to 13.7 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Area Coverage: Up to 1500 sq. ft (140 sq. m); 22 feet (6.75 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Destratification Fan [DF-5]: Air Pear Thermal Equalizer Model 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Standard 32 inch height to bail; 24 inch height to rim. 18.25 inch diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 22 lb (10 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Decibels: Less than 68 dB depending on fan speed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 60-PSP4: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115V AC, single phase, 50/60 Hz.; 0.91/0.92 Amps; 88/108 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 230V AC, single phase, 50/60 Hz.; 0.57/0.66 Amps; 120/170 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 277V AC, single phase, 50/60 Hz.; NA/0.68 Amps; NA/170 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air Speed: 2000 cfm at full power | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fan Speed: 1660 rpm at full speed | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mounting Height: Up to 60 feet (up to 18.3 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Area Coverage: Up to 2000 sq. ft. (186 sq. m); 25 feet (7.6 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Models 60-EC and 60-EL: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 100-130V AC, single phase, 50/60 Hz.; 0 - 2.2 Amps; 0 - 170 watts | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 200-277V AC, single phase, 50/60 Hz.; 0 - 1.3 Amps; 0 - 170 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air Speed: 1825 cfm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fan Speed: 1660 rpm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mounting Height: Up to 60 feet (up to 18.3 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Area Coverage: Up to 2000 sq. ft. (186 sq. m); 25 feet (7.6 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Destratification Fan [DF-6]: Air Pear Thermal Equalizer Model 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Housing Size: 33.25 inch height to rim; 19.5 inch diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Speed: 3358 cfm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fan Speed: 1690 rpm at full power. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight: 45 lb (20.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Decibels: Less than 68 dB depending on fan speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model 100-EC: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115V AC, single phase, 50/60 Hz.; 0 - 4.2 Amps; 0 - 350 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 200-277V AC, single phase, 50/60 Hz.; 0 - 2.5 Amps; 0 - 390 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mounting Height: Up to 100 feet (up to 30.5 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Area Coverage: Up to 2500 sq. ft (232 sq. m); 28 feet (8.5 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model 100-EL: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electrical Requirements: 200-277V AC, single phase, 50/60 Hz.; 0 - 2.5 Amps; 0 - 390 watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mounting Height: Up to 100 feet (up to 30.5 m) from finished floor to top of intake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Area Coverage: Up to 2500 sq. ft (232 sq. m); 28 feet (8.5 m) from the fan's center in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | DESTRATIFICATION FAN MOTORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Motor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 15. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Shaded pole axial type with capacitor induction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thermally Protected Motor Temperatures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operating Range: -4 degrees F (-20 degrees C) to +175 degrees F (+80 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Shutoff: 230 degrees F (110 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Reset: 195 degrees F (90 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Ball Bearings: Permanently lubricated, shielded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fan Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: PBT-4115 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flame Resistance: Rated 5VA for flame resistance by UL | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fabrication: Blades molded in one piece with hub. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | TRIAC controller, variable speed, on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Motor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 45-PSP4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 45-PSP2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: 60-PSP4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: Permanent split capacitor axial type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 45-PSP2: 2-pole, high-speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 45-PSP4 and 60-PSP4: 4-pole, standard speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ball Bearings: Permanently lubricated, sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fan Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fabrication: Blades welded to steel hub. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thermally Protected Motor Temperatures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operating Range: -13 degrees F (-25 degrees C) to +160 degrees F (+70 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Shutoff: 275 degrees F (135 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Reset: 255 degrees F (125 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | TRIAC controller, variable speed, on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Motor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 45-EC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 60-EC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: 100-EC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: Electrically commutated variable speed, 92% energy efficient axial type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Speed Control: 0-10V DC analog input. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Ball Bearings: Permanently lubricated, sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fan Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fabrication: Blades welded to steel hub. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thermally Protected Motor Temperatures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operating Range: -13 degrees F (-25 degrees C) to +160 degrees F (+70 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Shutoff: 275 degrees F (135 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Reset: 255 degrees F (125 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Variable speed, on/off. Daisy chained control wires integrated with a wall mounted potentiometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 0-10V DC analog control signal. Daisy chained control wires link to a DDC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Motor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 45-EL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 60-EL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: 100-EL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: Electrically commutated variable speed, 92% energy efficient axial type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Speed Control: Two-way addressable, digitally controlled with FanCenter hardware/software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Ball Bearings: Permanently lubricated, sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fan Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fabrication: Blades welded to steel hub. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thermally Protected Motor Temperatures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operating Range: -13 degrees F (-25 degrees C) to +160 degrees F (+70 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Shutoff: 275 degrees F (135 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Reset: 255 degrees F (125 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Controls: FanCenter destratification management system, able to control destratification fans remotely or locally. Controls shall adjust/monitor rpm, direction, runtime, 24/7/365 scheduling and error reporting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Control Type: Wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control Type: Wireless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | PHI Air Purification Kit: Photohydroionization cell for mitigation of airborne microbes, odors, and VOCs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: RGF Environmental; PHI-Cell Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Small: 5 inch cell, sized to fit Short Air Pear housings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Medium: 9 inch cell, sized to fit Standard Air Pear housings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Large: 14 inch cell, sized to fit custom Extended Air Pear housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Suspended Ceiling Kit: Dome and air intake grill, sized to enclose specified destratification fan and to fit nominal 2 by 2 foot lay-in ceiling suspension grid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Airius; Air Pear Suspended Ceiling Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: PC/ABS 5VA resin, rated 5VA for flame resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Off White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dome Size: 17.25 inch diameter by 10 inch height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Face Plate Size: 23.6 by 23.6 inches, with grill extending 2.25 inches below face. Short unit adds 4 inches; Standard unit adds 7 inches to total height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until supporting structure and interior work have been properly completed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation of miscellaneous support, if required, electrical wire and wiring, conduit, fuses, and disconnect switches other than those provided by fan manufacturer are specified in other sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Examine the substrate and conditions under which the fan is to be installed. Notify the Architect in writing of any conditions detrimental to the proper and timely completion of the work. Do not proceed with the work until unsatisfactory conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install destratification fan according to manufacturer's written recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | DESTRATIFICATION FAN SCHEDULE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fan DF-1: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer: Air Pear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 10 Short. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Volts/Phase: 120/1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor Watts: 115. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Off white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mounting: Suspended ceiling kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Note: Provide PHI kit; mount at 10'-0". | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fan DF-2: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer: Air Pear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 60 EL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Volts/Phase: 277/1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor Watts: 115. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mounting: Free-hanging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Note: Mount at 60'-0". | |||||||||||||||||||||||||||||||||||||||||||||||||