MasterFormat: 95
Download this Solar Powered Ventilation Fans Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Natural Light Energy Systems Solar Powered Ventilation Fans
 
         
SECTION 15830
 
         
SOLAR POWERED VENTILATION FANS
 
         
 
         
          ** NOTE TO SPECIFIER ** Natural Light Energy Systems; solar power ventilation fan products.
.
This section is based on the products of Natural Light Energy Systems, which is located at:
10821 N. 23rd. Ave. Suite 1
Phoenix, AZ 85029
Toll Free Tel: 800-363-9865
Tel: 602-485-5984
Fax: 602-485-4895
Email: request info
Web: www.nltubular.com
[ Click Here ] for additional information.

The Solar Attic Fan is a simple and environmentally sensible solution that can save you money. Powered completely by free solar energy, this sleek and efficient vent is both compact and quiet. Fully operational right from the box, it installs easily, with no electrical wiring, no expensive electrician and city permits. And let's not forget powerful! A single 10 watt unit can fully vent up to 1,200 square feet, operating at up to 850 cfms. Place it wherever you need improved circulation; attics, lofts, workshops, storage sheds, garages, even barns.

Attic venting is an important aspect in maintaining a healthy energy efficient home. Proper venting cools your roof extending the material life and reduces the load on your air conditioning system. Attic venting also increases fresh air circulation which reduces vapor build up generated by every day activities like showering and cooking.

Excess moisture trapped in your attic can cause a variety of problems from rust and rot to increased bacteria and mold counts which can have a direct impact on your respiratory health! Passive vents have been a part of building codes for years. Soffit vents, ridge vents and louvers rely on nature to provide sufficient air pressure and air movement. So the majority of the time your attic is stagnant and continues to build up heat and moisture.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Solar Attic Fan.
 
          B.Solar Gable Fan.
 
          C.Curb Mounted Solar Fan.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07311 - Asphalt Shingles: Flashing of fan base.
 
          B.Section 07320 - Roof Tiles: Flashing of fan base.
 
          C.Section 07510 - Built-Up Bituminous Roofing: Flashing of fan base.
 
          D.Section 07530 - Electrometric Membrane Roofing: Flashing of fan base.
 
          E.Section 07550 - Modified Bituminous Membrane Roofing: Flashing of fan base.
 
          F.Section 07600 - Flashing: Metal flashings.
 
          1.3DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Performance:
          ** NOTE TO SPECIFIER ** Delete references from the list below to models that are not actually required by the text of the edited section.
          1.Solar Attic Solar Fan 10 watt:
          a.Operating CFM: Up to 850 cfm.
          b.Venting Capacity: Up to 1,200 sf.
          2.Solar Attic Solar Fan 20 watt:
          a.Operating CFM: Up to 1,275 cfm.
          b.Venting Capacity: Up to 2,000 sf.
          3.Gable Solar Fan 10 watt:
          a.Operating CFM: Up to 850 cfm.
          b.Venting Capacity: Up to 1,200 sf.
          4.Gable Solar Fan 20 watt:
          a.Operating CFM: Up to 1,275 cfm.
          b.Venting Capacity: Up to 2,000 sf.
          5.Commercial Curb Mounted Solar Fan:
          a.Operating CFM: Up to 1,275 cfm.
          b.Venting Capacity: Up to 2,000 sf.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit shop drawings showing layout, profiles and product components, including anchorage, flashings and accessories.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable. Several opportunities exist for LEED credits when using daylighting systems specified. Contact Natural Light Energy Systems for additional information.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.Data on Energy Optimization Performance Credits for the products specified.
          2.List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
          3.Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
          4.Data on Regional Credits which may be available for the project location.
          5.Data on potential Innovation in Design Credits which may be available for the innovative use of the products specified.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          G.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          H.Manufacturers warranties.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Engaged in manufacture of ventilation devices for minimum 5 years.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum 3 years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect materials from exposure to moisture.
 
          C.Store materials in a dry, warm, ventilated weathertight location.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Solar Fan:
          1.25 Year Warranty on Fan Housing.
          2.15 Year Warranty on Solar Panel.
          3.5 Year Warranty on Motor.
 
          1.9COORDINATION
 
          A.Coordinate Work with other operations and installation of adjacent materials to avoid damage to installed materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Natural Light Energy Systems, which is located at: 10821 N. 23rd. Ave. Suite 1 ; Phoenix, AZ 85029; Toll Free Tel: 800-363-9865; Tel: 602-485-5984; Fax: 602-485-4895; Email: request info; Web: www.nltubular.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select size(s) and type(s) required from the following paragraphs and delete those not required. If more than one size is required indicate requirements on the Drawings.
 
          2.2EQUIPMENT
 
          A.Solar Attic Fan: Attic Fan model, 10 watt unit.
          1.Solar Panel: 16.25 inches by 10.5 inches (413 mm by 267 mm) with 9 inch (229 mm) adjustable legs.
          2.Fan Hood: Seamless aircraft grade aluminum.
          ** NOTE TO SPECIFIER ** Select one of the following fan motor paragraphs and delete the one not required.
          3.Fan Motor: High performance DC motor.
          4.Fan Motor: High performance DC motor with temperature operated thermal switch.
          5.Fan: Five blade, precision balanced aluminum.
          6.Fan Screen: Stainless steel.
          7.Flashing mount and Housing: Aircraft grade aluminum with venturi effect design.
          a.Base Diameter 27.25 inches (692 mm).
          b.Opening diameter 13.375 inches (340 mm).
          c.Height 6.25 inches (159 mm).
 
          B.Solar Attic Fan: Attic Fan model, 20 watt unit.
          1.Solar Panel: 19.125 inches by 16.125 inches (486 mm by 410 mm) with 9 inch (229 mm) adjustable legs.
          2.Fan Hood: Seamless aircraft grade aluminum
          ** NOTE TO SPECIFIER ** Select one of the following fan motor paragraphs and delete the one not required.
          3.Fan Motor: High performance DC motor.
          4.Fan Motor: High performance DC motor with temperature operated thermal switch.
          5.Fan: Five blade, precision balanced aluminum.
          6.Fan Screen: Stainless steel.
          7.Flashing mount and Housing: Aircraft grade aluminum with venturi effect design.
          a.Base Diameter 27.25 inches (692 mm).
          b.Opening diameter 13.375 inches (340 mm).
          c.Height 6.25 inches (159 mm).
 
          C.Gable Mount 10 watt unit
          1.Solar Panel: 16.25 inches by 10.5 inches (410 mm by 267 mm) with 9 inch (229 mm) adjustable legs.
          2.L Brackets: Seamless aircraft grade aluminum.
          ** NOTE TO SPECIFIER ** Select one of the following fan motor paragraphs and delete the one not required.
          3.Fan Motor: High performance DC motor.
          4.Fan Motor: High performance DC motor with temperature operated thermal switch.
          5.Fan: Five blade, precision balanced aluminum.
          a.Fan Screen: Stainless steel.
          6.Housing: Aircraft grade aluminum with venturi effect design. Base Diameter 21.625 inches.
          a.Opening diameter 13.5 inches (343 mm).
          b.Housing depth 4.25 inches (108 mm).
          c.Collar depth 5 inches (127 mm).
 
          D.Gable Mount 20 watt unit
          1.Solar Panel: 19.125 inches by 16.125 inches (486 mm by 410 mm) with 9 inch (229 mm) adjustable legs.
          2.L Brackets: Seamless aircraft grade aluminum
          ** NOTE TO SPECIFIER ** Select one of the following fan motor paragraphs and delete the one not required.
          3.Fan Motor: High performance DC motor.
          4.Fan Motor: High performance DC motor with temperature operated thermal switch.
          5.Fan: Five blade, precision balanced aluminum.
          6.Housing: Aircraft grade aluminum with venturi effect design.
          a.Base Diameter 21.625 inches (549 mm).
          b.Opening diameter 13.5 inches (343 mm).
          c.Housing depth 4.25 inches (108 mm).
          d.Collar depth 5 inches (127 mm).
 
          E.Commercial Curb Mounted 20 watt Unit
          1.Solar Panel: 19.125 inches by 16.125 inches (486 mm by 410 mm) with 10 inch (254 mm) adjustable legs.
          2.Fan Hood: Seamless aircraft grade aluminum 23 inches (584 mm) in diameter and 4 inches (102 mm) high.
          ** NOTE TO SPECIFIER ** Select one of the following fan motor paragraphs and delete the one not required.
          3.Fan Motor: High performance DC motor.
          4.Fan Motor: High performance DC motor with temperature operated thermal switch.
          5.Fan: Five blade, precision balanced aluminum.
          6.Fan Screen: Stainless steel.
          7.Curb and Housing: Aircraft grade aluminum with venturi effect design.
          a.Curb 22.25 inches (565 mm) square by 3 inches (47 mm) high.
          b.Integral mount 6.25 inches (159 mm) high.
          c.Opening 13.375 inch (340 mm) diameter.
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required. If more than one accessory is required indicate requirements on the Drawings.
 
          2.3ACCESSORIES
 
          A.Automatic Control: Thermal Snap Switch is designed to turn on Fan when temperature in the attic reaches approximately 80 degrees F (26.6 C) and turn off the motor when the temperature in the attic reaches 70 degrees F (21.1 C).
 
          B.Remote solar panel: Provide for use in applications where there is limited sunshine where the unit has been installed. Install remote panel in a sunny area, capturing maximum amount of sunlight for optimal attic fan performance.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION