| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of White-Rodgers Division, Emerson Electric Co., which is located at: P. O. Box 36922 St. Louis, MO 63136-9022 Te1: 314-553-3600 Fax: 314-553-3650 E-mail: john.black@white-rodgers.com http://www.white-rodgers.com. White-Rodgers is a market leader in the design and production of temperature regulation and gas flow/ignition controls for the HVAC and Appliance industries. With more than 8,000 active part numbers including integrated burner control products, thermostats and electronic air cleaners, White-Rodgers sets the pace for the industry. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Digital, programmable thermostats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remote sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Outdoor remote sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Thermostat guards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 15182 - Hydronic Piping: Installation of control valves, flow switches, temperature sensor sockets, gage taps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 15924 - Analog Control Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 15926 - Digital Control Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 15940 - HVAC Sequence of Operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 16155 - Equipment Wiring: Electrical characteristics and wiring connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Designation - Title; date. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate system drawings, wiring diagrams, and written description of sequences. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Company specializing in performing the work of this section, with minimum 5 years of experience and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | See Section 01780 - Closeout Submittals, for additional warranty requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide manufacturer's standard warranty against defects in materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Emerson Climate Technologies, which is located at: P. O. Box 36922 8100 W. Florissant Ave. ; St. Louis, MO 63136-9022; Tel: 314-553-3600; Fax: 314 553-3650; Email: request info; Web: www.white-rodgers.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | THERMOSTATS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Premium, digital, hard-wired dual system, 7-day programmable thermostat, with features as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Permanent program retention without battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Automatic changeover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Two pre-programmed time/temperature periods per day. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Multi-stage, heat pump, or single stage up to 2-stage heat/2-stage cool, with economizer control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Large backlighted display and illuminated keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | System and thermostat diagnostics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Air filter change indicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Daylight Savings Time quick-change button. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Vacation programming button. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Separate setup menus for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | installer menu | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | user menu | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | keypad lockout menu | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Programmable fan: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | continuous occupied | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | auto unoccupied | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | on/off delays | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Selectable Energy Management Recovery (EMR). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Compressor auxiliary run time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Electrical: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 20 to 30 VAC, 50/60 Hz with common 0.05 to 1.5 amps per terminal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 2.5 amps maximum total load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Standard systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | multi-stage gas | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | multi-stage oil | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | multi-stage electric | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | single-stage heat pump | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | two-stage compressor heat pump | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Thermal: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Setpoint Temperature Range: 45-99 degrees F (7-37 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rated Differential: 0.5-1.5 degrees F (0.28-0.83 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operating Ambient Temperature: 32-110 degrees F (0-43 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operating Humidity Range: 90 percent non-condensing max. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shipping Temperature Range: -4 to 131 degrees F (-20 to 55 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sensors: Up to three digital remote sensors, in addition to one sensor integrated into thermostat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Placement up to 200 feet (61 m) from the thermostat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | No temperature variance due to wire resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Thermostat Guard: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Equipped with key lock and three keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | beige metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | opaque plastic | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | clear plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install thermostat and remote sensors in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Connect thermostat to HVAC equipment in accordance with Section 15940. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide conduit and electrical wiring in accordance with Section 16155 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products after Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||