| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Panduit Corp., which is located at: 18900 Panduit Dr. Tinley Park, IL 60487 Toll Free Tel: 800-777-3300 Email: request info Web: www.panduit.com [ Click Here ] for additional information. Panduit manufactures high quality Electrical and Communication Products including network cabling solutions for both copper and fiber applications. Products include Cable Ties, Crimp Terminals, Identification Products such as Computer Printable Labels and portable labeling systems, Wiring Duct, Network Wiring Systems, Power Connectors, Surface Raceway, Wiring Accessories, Heat Shrink Tubing and Wire Abrasion Protection Products. The PAN-NET Network Cabling System includes OPTI-JACK Fiber Optic Connector; MINI-COM Modular Faceplates, Surface Mount Boxes and Jacks; Patch Panels and Cords; Optical Fiber Rack and Wall Mount Enclosures, Adapter Panels and Patch Cords; 110 Punchdown System; and Cable Management. These systems work with the PAN-WAY non-metalic Surface Raceway System to provide solutions for new or existing facilities. Panduit's Labeling Products comply with TIA606 and Cable Ties simplify managing communications cable. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Non-metallic surface raceway for branch circuit wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Non-metallic surface raceway system for data network cabling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Non-metallic surface furniture raceway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Power and communication poles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 16120 - Wire and Cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16140 - Wiring Devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 16141 - Floor Boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 16710 - Communication Circuits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 16810 - Sound and Video Circuits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | UL5 - Surface metal Raceway and Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | UL94V-0 - Standard for Safety of Flammability of Plastic Materials for Parts in Devices and Appliances testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | UL-498 - Attachment Plugs and Receptacles | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | CSA-22.2 No. 62-93 - Surface Raceway Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | NFPA 70 - National Electrical Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | NEMA WD6 - Wiring Devices - Dimensional Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | NEMA Specification WD 1-7.01 to 7.10 - Heavy Duty General Use Grounding Receptacle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | FS W-C695G - General Specification for Electrical Power Connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show complete layout, with locations of raceway components, devices indicated by type, and circuits identified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of finish materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | CLOSEOUT SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01700 - Execution Requirements: Closeout procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Project Record Documents: Record actual locations of devices during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Panduit Corp., which is located at: 18900 Panduit Dr. ; Tinley Park, IL 60487; Toll Free Tel: 800-777-3300; Email: request info; Web: www.panduit.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | NON-METALIC SURFACE RACEWAY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Two Piece, Single Channel Raceway: Pan-Way Type LDPH surface raceway is provided with a hinge attaching the cover to the base and tamper resistant characteristics inherit with the design of the latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Single channel raceway designed to route, protect and conceal data, voice, video, fiber-optic and/or power cabling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | LDPH3: .75 inch by .41 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | LDPH5: 1.02 inch by .55 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | LDPH10: 1.52 inch by .86 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Raceway and all system components must be UL Listed and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White (WH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | International gray (IG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available fittings required including flat, internal, and external elbows, divided tees and entrance fittings, couplers and end caps with color matching the raceway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways shall accommodate a complete line of junction boxes and faceplates for mounting standard devices including junction boxes in standard, deep, and extra deep versions and faceplates for terminating of standard electrical devices, both duplex and rectangular styles. Accommodate faceplates designed to accept Panduit communications modules for data terminations, accommodate up to 6 jacks and be modular to accept UTP, Coax, ST, SC, and Fiber-Jack type connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | One Piece, Single Channel Raceway: Pan-Way Type LD surface raceway is provided with a one-piece hinged design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Single channel raceway designed to route, protect and conceal data, voice and video cabling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | LD3: .77 inch by .46 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | LD5: 1.01 inch by .58 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | LD10: 1.51 inch by .94 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Raceway and all system components must be UL Listed and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White (WH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | International gray (IG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available fittings required including flat, internal, and external elbows, divided tees and entrance fittings, couplers and end caps with color matching the raceway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways shall accommodate a complete line of junction boxes and faceplates for mounting standard devices including junction boxes in standard, deep, and extra deep versions and faceplates for terminating of standard electrical devices, both duplex and rectangular styles. Accommodate faceplates designed to accept Panduit communications modules for data terminations, accommodate up to 6 jacks and be modular to accept UTP, Coax, ST, SC, and Fiber-Jack type connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | One Piece, Multi-Channel Raceway: Pan-Way Type LD2P surface raceway is provided with a one-piece hinged design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Multi-channel raceway is a two channel raceway separated by an internal barrier and designed to route, protect and conceal data, voice, video cabling fiber optic and power cabling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1.51 inches by .86 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Raceway and all system components must be UL Listed and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White (WH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | International gray (IG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available fittings required including flat, internal, and external elbows, divided tees and entrance fittings, couplers and end caps with color matching the raceway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways shall accommodate a complete line of divided junction boxes and faceplates for mounting standard devices including junction boxes in standard, deep, and extra deep versions and faceplates for terminating of standard electrical devices, both duplex and rectangular styles. Accommodate faceplates designed to terminate standard electric devices including duplex and rectangular styles and accept Panduit communications modules for data terminations, accommodate up to 6 jacks and be modular to accept UTP, Coax, ST, SC, and Fiber-Jack type connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Two Piece, Multi-Channel Cove Raceway: Pan-Way Type WCM35 cove raceway is a two-piece design with a base and snap-on cover. Raceway shall maintain complete separation of the power and data channels. Components manufactured of rigid PVC compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Multi-channel raceway is a two channel raceway separated by an internal barrier and designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Base has its own cover and features for mounting device brackets, hanging boxes, and wire retainers. Divider walls, snap onto the base to form additional wiring channels. Base is available in off-white (IW). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cover has flanges for snapping onto the base. Cover is available in off-white (IW) and shall also be paintable with latex paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Divider wall has flanges, which snap onto the cove base. Divider is available in international gray (IG) color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3.50 inches wide by 3.50 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Raceway and all system components must be UL Listed and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fittings: Provide with a full complement of available fittings required including flat, internal, and external elbows, divided tees and entrance fittings, couplers and end caps with color matching the raceway. Transition fittings shall be available to adapt to Panduit T-45, LDP10, LDP5 and LDP3 series raceways. Fittings shall provide a means for connecting to the raceway base and shall be capable of maintaining a 1 inch minimum cable bend radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Accessories: Raceways shall accommodate a complete line of faceplate adapters and hanging boxes for mounting NEMA 70 mm standard devices in-line within the raceway. Faceplates may be a Pan-Way faceplate to match and fit flush with the device bracket, or any NEMA standard 70 mm faceplate. Data faceplates may accommodate up to 6 jacks and shall be modular in design to accept UTP, Coax, ST, SC, and Fiber-Jack type of connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Two Piece, Multi-Channel Raceway: Pan-Way Type T45 Multi-Channel raceway is a two-piece design with a base and snap-on hinging cover. Raceway shall maintain complete separation of the power and data channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Multi-channel system to route, protect and conceal data, voice, video, fiber optic and power cabling. System is UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Base has its own cover and features for wire retainers and hinged data brackets. Divider walls snap onto the base to form additional wiring channels. Base is available in off-white (IW) and electric ivory (EI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cover has flanges for snapping onto the base and hinging from either side of the base. Cover is available in off-white (IW) and electric ivory (EI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Divider wall has flanges, which snaps onto the base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 2.38 inches wide by 1.25 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | International gray (IG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials: Raceway and all system components must be UL-5A Listed, UL Listed up to 600V and CSA certified up to 300V and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available T-45 fittings required including flat, internal, and external elbows, tees with inserts to separate data and power and entrance fittings, couplers and end caps with color matching the raceway. Transition fittings shall be available to adapt to Panduit LD2P10 series raceways. Fittings shall provide a means for connecting to the raceway base and be capable of maintaining a 1 inch minimum cable bend radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways accommodate hinged data brackets for mounting Pan-Net communication outlets in-line within the raceway and an offset two-piece termination box for positioning power or data devices adjacent to the raceways. Faceplates may be a Pan-Way Snap-On faceplate or any NEMA standard 70 mm faceplate. Data faceplates may accommodate up to 4 jacks and be modular in design to accept UTP, Coax, ST, SC, FC and Fiber Jack type of connectors. One and two gang surface mount outlet boxes shall be available for power or data devices. Fast-Snap outlet boxes shall accept Pan-Way Snap-On faceplates. Other Pan-Way outlet boxes shall accept any NEMA standard 70 mm faceplate. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Two Piece, Multi-Channel Raceway: Pan-Way Type T70 Multi-Channel raceway is a two-piece design with a base and snap-on hinging cover. Raceway shall maintain complete separation of the power and data channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Multi-channel system to route, protect and conceal data, voice, video, fiber optic and power cabling. System is UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Base has its own cover and features for mounting device brackets, hanging boxes, wire retainers and snap on faceplates and features for accepting any data or electrical 70 mm faceplates without the use of a proprietary adapter or "special" width faceplates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cover has flanges for snapping onto the base and have a tamper resistant cover latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Divider wall has flanges, which snaps onto the base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 4.07 inches wide by 1.77 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White (WH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials: Raceway and all system components must be UL Listed up to 600V and CSA certified up to 300Vand exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available T-70 fittings required including flat, internal, and external elbows, tees with inserts to separate data and power and entrance fittings, couplers and end caps with color matching the raceway. Transition fittings shall be available to adapt to Panduit T45, LDP10, LDP5 and LDP3 series raceways. Fittings shall provide a means for connecting to the raceway base and be capable of maintaining a 1 inch minimum cable bend radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways shall accommodate hanging boxes, be available for mounting standard devices in-line within the raceway. Provide for an offset two-piece termination box for positioning power devices adjacent to inline data terminations. Faceplates may be a Pan-Way Snap-On faceplate to match and fit flush with the device bracket, or any NEMA standard 70 mm faceplate and accommodate data faceplates with up to 6 jacks, be modular in design to accept UTP, Coax, ST, SC, FC and Fiber Jack type of connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Two Piece, Multi-Channel Raceway: Pan-Way Type TG70 Multi-Channel raceway is a two-piece design with a base and snap-on cover. Raceway shall maintain complete separation of the power and data channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Multi-channel system to route, protect and conceal data, voice, video, fiber optic and power cabling. System is UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Base has its own cover and features for mounting device brackets, hanging boxes, wire retainers and snap on faceplates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cover has flanges for snapping onto the base and have a tamper resistant cover latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Divider wall has flanges, which snaps onto the base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 5.32 inches wide by 2.68 inches deep (135.0 mm by 68.0 mm deep). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White (WH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials: Raceway and all system components must be UL Listed up to 600V and CSA certified up to 300V and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available TG Series fittings required including flat elbows, internal, and external elbows with adjustable angles, tees with inserts to separate data and power and entrance fittings, couplers and end caps with color matching the raceway. Transition fittings shall be available to adapt to Panduit T45, LDP10, LDP5 and LDP3 series raceways. Fittings shall provide a means for connecting to the raceway base and shall be capable of maintaining a 40 mm minimum cable bend radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways shall accommodate hanging boxes, be available for mounting standard devices in-line within the raceway. Provide for an offset two-piece termination box for positioning power devices adjacent to inline data terminations. Faceplates may be a Pan-Way Snap-On faceplate to match and fit flush with the device bracket, or any NEMA standard 70 mm faceplate and accommodate data faceplates with up to 6 jacks, be modular in design to accept UTP, Coax, ST, SC, and Fiber Jack type of connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Two Piece, Twin Multi-Channel Raceway: Pan-Way Type Twin-70 Multi-Channel raceway three piece design with base and two snap-on covers and features two separate dedicated channels to route, protect and conceal data, voice, video, fiber-optic and power cabling. Raceway shall maintain complete separation of the power and data channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Twin multi-channel system to route, protect and conceal data, voice, video, fiber optic and power cabling. Separate channels allow independent access to power and communication cabling throughout the entire system. System is UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Base has two wiring channels separated by an integral barrier and features in both channels for mounting device brackets. Each channel has a 70 mm opening and its own 70 mm cover. Divider walls snap onto the base to form additional wiring channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Covers have flanges for snapping onto the base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Divider walls have flanges, which snaps onto the base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 8 foot and 10 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 7.23 inches wide by 1.77 inches deep (184.0 mm by 45.0 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White (WH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials: Raceway and all system components must be UL Listed up to 600V and CSA certified up to 300Vand exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available Twin-70 fittings required including flat, internal, and external elbows, tees, entrance fittings, cover couplers base couplers and end caps with color matching the raceway. Transition fittings shall be available to adapt to Panduit LDP10, LDP5, LDP3, T-70 and LD2P10 series raceways. Fittings shall provide a means for connecting to the raceway base and shall be capable of maintaining a 1 inch minimum cable bend radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Raceways accessories shall be available for mounting standard devices in-line within the raceway. Faceplates may be a Pan-Way Snap-On faceplate to match and fit flush with the device bracket, or any NEMA standard 70 mm faceplate and accommodate data faceplates with up to 6 jacks, be modular in design to accept UTP, Coax, ST, SC, FC and Fiber Jack type of connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | NON-METALLIC FURNITURE RACEWAY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | One Piece, Single Channel Raceway: Pan-Way Office Furniture Raceway is manufactured of rigid PVC compound with a one-piece hinged design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Single channel raceway designed to route, protect and conceal data cabling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: Available in 6 foot lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | OFR: 1.88 inches by 1.71 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Raceway and all system components must be UL Listed and exhibit non-flammable self-extinguishing characteristics, tested to comparable specifications of UL94V-0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color/Finish: Manufactured of rigid PVC compound with a smooth texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Office beige (OB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Office gray (OG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Office slate (OS). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Medium tone (MT). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fittings: Provide with a full complement of available fittings required including flat, internal, and external elbows, divided tees and entrance fittings, couplers, communications poles and end caps with color matching the raceway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Provide with fittings required including desk mount boxes and snap-on faceplates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accessories: Raceways shall accommodate a complete line of communications modules for data terminations. Accommodate faceplates designed to accept Panduit communications modules for data terminations, accommodate up to 4 jacks and be modular to accept UTP, Coax, ST, SC, and Fiber-Jack type connectors. Accessories shall match the raceway color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | POWER AND COMMUNICATIONS POLES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Power and Communication Pole: Pan-Pole Power and Communication Pole is a dual-channel aluminum pole for routing both power and low voltage communication cabling. Poles are UL-5A listed to 600 V and CSA certified to 300 V and comes with a blank non-metallic cover. Electrical outlets are pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Dual-channel aluminum pole for routing both power and low voltage communication cabling. Equipped with pre-terminated electrical outlets and provides channel separation for the installation of communication cabling and modules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Materials: UL and CSA rated 600 V. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Description: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Poles available in 11 foot or 13 foot lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cross sectional area of 2.90 inches by 1.77 inches (74.0 mm by 45 mm) with two separate compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | One compartment is factory wired with two duplex-style 20A, 125V NEMA 5-20R grounding-type specification grade receptacles, and colored, to match the pole finish. Receptacles are UL tested to meet the performance requirements of Fed. Spec. W-C695G General Specification for Electrical Power Connectors and conform to NEMA specification WD 1-7.01 to 7.10 "Heavy Duty General Use Grounding Receptacle". Receptacles shall also be UL Listed and be in compliance with UL-498. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Harness is a single circuit (2 conductor plus ground) with #12 AWG solid type THHN conductors, factory assembled to the receptacles. Six Conductor leads, 6 inch, are furnished for termination to the overhead wiring system. A power entry box with 1/2 inch and 3/4 inch conduit breakouts and 8 inch removable plate is required at the top of the power compartment to facilitate the hard wiring of the pole harness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Second compartment for field installation of telephone or data network cabling. Provide with removable non-metallic blank plastic cover to enclose the channel that is easily cut to create an opening for installation of communications faceplates. Channel accepts Snap-On communication faceplates or a standard faceplate bracket capable of mounting a NEMA standard single-gang communications faceplate and is capable of mounting up to 6 communication faceplates, providing up to 24 communication ports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Communication Only Pole: Pan-Pole Communication Pole is a single-channel aluminum pole for routing low voltage communication cabling only. Provide with removable non-metallic blank plastic cover to enclose the channel that is easily cut to create an opening for installation of communications faceplates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Single channel raceway designed to route, protect and conceal data cabling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type/Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Poles available in 11 foot or 13 foot lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cross sectional area of 2.90 inches by 1.77 inches (74.0 mm by 45 mm) with one compartment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white (IW). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric ivory (EI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accessories: Channel accepts Snap-On communication faceplates or a standard faceplate bracket capable of mounting a NEMA standard single-gang communications faceplates. Channel is capable of mounting up to 6 communication faceplates, providing up to 24 communication ports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mounting Hardware and Fittings: Provide with required mounting hardware and fittings for the Power and Communications Pole and Communications Only Pole. Hardware includes entrance end fitting, which protects cable bend radius, for the top of the pole, ceiling trim plate, pole mounting bracket, Velcro carpet gripper pad, and adhesive pads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify routing locations and termination locations of raceway prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation or interferences are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install all components necessary to make a complete, code-compliant installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide accessories as required for a complete installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Close unused raceway openings using manufacturer's recommended accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean exposed surfaces using non-abrasive materials and methods recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||