MasterFormat: 95
SpecWizard: customize this spec    Download this Wiring Devices Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Pass & Seymour® Wiring Devices
 
         
SECTION 16140
 
         
WIRING DEVICES
 
         
 
         
Copyright 2010 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Pass & Seymour®; electrical wiring devices and accessories.
This section is based on the products of Pass & Seymour®, which is located at:
P. O. Box 4822
Syracuse, NY 13221
Toll Free Tel: 800-776-4035
Email: request info
Web: www.legrand.us/PassAndSeymour
[ Click Here ] for additional information.
From switches to outlets, wall plates to PlugTail devices, Legrand/Pass & Seymour offers the most complete line of residential, commercial and industrial wiring devices and accessories. All with innovation and intelligence designed in from the start.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wiring devices, including the following:
          1.Straight blade receptacles.
          2.GFCI receptacles.
          3.Surge protected receptacles (SPD).
          4.Locking receptacles.
          5.Locking plugs and connectors.
          6.Cord and plug sets.
          7.Toggle switches.
          8.Illuminated switches.
          9.Key-operated switches.
          10.Momentary contact switches.
          11.Wall-box dimmers.
          12.Fan speed controls.
          13.Occupancy/vacancy sensors.
          14.Communications outlets.
          15.Wall plates.
          16.Floor service fittings.
          17.Finishes.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete section below if not relevant to this project; add others as required.
 
          A.Section 16710 - Communication Circuits: For workstation outlets.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if not required.
 
          C.Selection Samples: For each device and wall plate specified, two complete sets of color chips representing manufacturer's full range of available colors.
 
          D.Verification Samples: For each finish product specified, two samples of each device and wall plate, representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Product Requirements:
          1.Electrical Components, Devices, and Accessories: Listed and labeled as defined in NFPA 70, Article 100, by a testing agency acceptable to authorities having jurisdiction (AHJ), and marked for permissible application.
          2.Comply with NFPA 70.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3.Compliance with Federal Specifications - identified by the federal specification mark (capital letters "F" and "S" each in a wing on either side of the UL Listing mark):
          a.Receptacles, GFCI's, plugs and cord connectors: Federal Specification number W-C-596.
          b.Snap switches: Federal Specification number W-S-896.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of preparation techniques and installation workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Rework mock-up as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Pass & Seymour®, which is located at: P. O. Box 4822 ; Syracuse, NY 13221; Toll Free Tel: 800-776-4035 ; Email: request info; Web: www.legrand.us/PassAndSeymour
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete paragraphs for straight blade receptacles not required. Delete Article if not required.
 
          2.2STRAIGHT BLADE RECEPTACLES
 
          A.Convenience Receptacles 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD 6 configurations 5-15R and 5-20R, UL 498 and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 5251 (15A single).
          3.Products: Legrand/Pass & Seymour, 5262 (15A duplex).
          4.Products: Legrand/Pass & Seymour, 5351 (20A single).
          5.Products: Legrand/Pass & Seymour, 5362 (20A duplex).
          6.Products: Legrand/Pass & Seymour, PT5262 (15A duplex - use with PTRA6STR prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PT5362 (20A duplex - use with PTRA6STR prewired pigtail connector).
          ** NOTE TO SPECIFIER ** Decorator Style Series Receptacles
          8.Products: Legrand/Pass & Seymour, 26252 (15A duplex - Heavy Duty).
          9.Products: Legrand/Pass & Seymour, PT26252 (15A duplex - use with PTRA6STR prewired pigtail connector).
          10.Products: Legrand/Pass & Seymour, 26352 (20A duplex - Heavy Duty).
          11.Products: Legrand/Pass & Seymour, PT26352 (20A duplex - use with PTRA6STR prewired pigtail connector).
          12.Products: Legrand/Pass & Seymour, TR26261 (15A single).
          13.Products: Legrand/Pass & Seymour, TR26361 (20A single).
          ** NOTE TO SPECIFIER ** Decorator Style Series Hallway Light and Single Receptacles
          14.Products: Legrand/Pass & Seymour, PS8HWL (20A duplex).
 
          B.Hospital-Grade Duplex Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD 6 configurations 5-15R and 5-20R, UL 498 Supplement SD and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 8201 (15A single).
          3.Products: Legrand/Pass & Seymour, 8200H (15A duplex).
          4.Products: Legrand/Pass & Seymour, 8301 (20A single).
          5.Products: Legrand/Pass & Seymour, 8300H (20A duplex).
          6.Products: Legrand/Pass & Seymour, PT8200 (15A duplex - use with PTRA6STR prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PT8300 (20A duplex - use with PTRA6STR prewired pigtail connector).
          ** NOTE TO SPECIFIER ** Isolated-ground receptacles are available in a variety of configurations and ratings including locking-blade types up to 30 A and 600 V. Revise first paragraph and subparagraphs below to suit Project; indicate different types on Drawings.
 
          C.Isolated-Ground Duplex Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD configurations 5-15R and 5-20R, UL 498 and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, IG5261 (15A single).
          3.Products: Legrand/Pass & Seymour, IG5262 (15A duplex).
          4.Products: Legrand/Pass & Seymour, IG5361 (20A single).
          5.Products: Legrand/Pass & Seymour, IG5362 (20A duplex)
          6.Products: Legrand/Pass & Seymour, PTIG5262 (15A duplex - use with PTRA6STR prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PTIG5362 (20A duplex - use with PTRA6STR prewired pigtail connector).
          ** NOTE TO SPECIFIER ** Decorator Style Series Isolated-Ground Duplex Convenience Receptacles.
          8.Products: Legrand/Pass & Seymour, IG26262 (15A duplex).
          9.Products: Legrand/Pass & Seymour, IG26362 (20A duplex).
          10.Products: Legrand/Pass & Seymour, PTIG26262 (15A duplex - use with PTRA6STR prewired pigtail connector).
          11.Products: Legrand/Pass & Seymour, PTIG26362 (20A duplex - use with PTRA6STR prewired pigtail connector).
          12.Description: Straight blade; equipment grounding contacts shall be connected only to the green grounding screw terminal of the device and with inherent electrical isolation from mounting strap. Isolation shall be integral to receptacle construction and not dependent on removable parts. In the case of isolated ground device to be used with prewired pigtail connector: no terminal screws are necessary; plastic barrier shall be present to isolate the grounding terminal from the mounting strap and metal boxes.
 
          D.Isolated Ground Hospital-Grade Duplex Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD 6 configuration 5-20R, UL 498 Supplement SD and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, IG8200 (15A duplex).
          3.Products: Legrand/Pass & Seymour, IG8300 (20A duplex).
          4.Products: Legrand/Pass & Seymour, PTIG8200 (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour, PTIG8300 (20A duplex - use with PTRA6STR prewired pigtail connector).
 
          E.Tamper-Resistant Hospital-Grade Duplex Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD 6 configurations 5-15R and 5-20R, UL 498 Supplement SD and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, TR62H (15A duplex).
          3.Products: Legrand/Pass & Seymour, TR63H (20A duplex).
          4.Products: Legrand/Pass & Seymour, PTTR62H (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour, PTTR63H (20A duplex - use with PTRA6STR prewired pigtail connector).
          6.Products: Legrand/Pass & Seymour, PTTR8200 (15A duplex - use with PTRA6STR prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PTTR8300 (20A duplex - use with PTRA6STR prewired pigtail connector).
          8.Description: Labeled to comply with NFPA 70, "Health Care Facilities" Article, "Pediatric Locations" Section.
 
          F.Tamper-Resistant Convenience Receptacles, 125V, 15 and 20 A:
          1.Comply with NEMA WD1, NEMA WD6 configurations 5-15R and 5-20R, UL498 and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, TR62 (15A duplex).
          3.Products: Legrand/Pass & Seymour, TR63 (20A duplex).
          4.Products: Legrand/Pass & Seymour, PTTR62 (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour, PTTR63 (20A duplex - use with PTRA6STR prewired pigtail connector).
          6.Products: Legrand/Pass & Seymour, TR5251 (15A single).
          7.Products: Legrand/Pass & Seymour, TR5262 (15A duplex).
          8.Products: Legrand/Pass & Seymour, TR5351 (single).
          9.Products: Legrand/Pass & Seymour, TR5362 (20A duplex).
          10.Products: Legrand/Pass & Seymour, PTTR5262 (15A duplex - use with PTRA6STR prewired pigtail connector).
          11.Products: Legrand/Pass & Seymour, PTTR5362 (20A duplex - use with PTRA6STR prewired pigtail connector).
          ** NOTE TO SPECIFIER ** Decorator Style Series Tamper Resistant Receptacles
          12.Products: Legrand/Pass & Seymour, TR26262 (15A duplex).
          13.Products: Legrand/Pass & Seymour, TR26362 (20A duplex).
          14.Products: Legrand/Pass & Seymour, PTTR26262 (15A duplex). - use with PTRA6STR prewired pigtail connector).
          15.Products: Legrand/Pass & Seymour, PTTR26362 (20A duplex). - use with PTRA6STR prewired pigtail connector).
 
          G.Tamper-Resistant Isolated-Ground, Duplex Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD configurations 5-15R and 5-20R, UL 498 and Federal Specification W-C-596.
          ** NOTE TO SPECIFIER ** Delete products not required.
          2.Products: Legrand/Pass & Seymour, TRIG5262 (15A duplex).
          3.Products: Legrand/Pass & Seymour, TRIG5362 (20A duplex).
          NOTE TO SPECIFIER ** Decorator Style Series Receptacles
          4.Products: Legrand/Pass & Seymour, TRIG26262 (15A duplex).
          5.Products: Legrand/Pass & Seymour, TRIG26362 (20A duplex).
          6.Description: Straight blade; equipment grounding contacts shall be connected only to the green grounding screw terminal of the device and with inherent electrical isolation from mounting strap. Isolation shall be integral to receptacle construction and not dependent on removable parts.
 
          H.Tamper-Resistant Isolated-Ground Hospital-Grade Duplex Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD 1, NEMA WD configurations 5-15R and 5-20R, UL 498 Supplement SD and Federal Specification W-C-596.
          ** NOTE TO SPECIFIER ** Delete products not required.
          2.Products: Legrand/Pass & Seymour, TRIG8200 (15A duplex).
          3.Products: Legrand/Pass & Seymour, TRIG8300 (20A duplex).
          NOTE TO SPECIFIER ** Decorator Style Series Receptacles
          4.Products: Legrand/Pass & Seymour, TRIG26262HG (15A duplex).
          5.Products: Legrand/Pass & Seymour, TRIG26362HG (20A duplex).
          6.Compliance: Labeled to comply with NFPA 70, "Health Care Facilities" Article, "Pediatric Locations" Section.
          7.Description: Straight blade; equipment grounding contacts shall be connected only to the green grounding screw terminal of the device and with inherent electrical isolation from mounting strap. Isolation shall be integral to receptacle construction and not dependent on removable parts.
 
          I.Weather-Resistant Convenience Receptacles, 125V, 15 and 20 A:
          1.Comply with NEMA WD1, NEMA WD6 configurations 5-15R and 5-20R, UL498 and Federal Specification W-C-596.
          ** NOTE TO SPECIFIER ** Delete products not required.
          2.Products: Legrand/Pass & Seymour, WR5262 (15A duplex).
          3.Products: Legrand/Pass & Seymour, WR5362 (20A duplex).
          ** NOTE TO SPECIFIER ** Decorator Style Series Weather Resistant Duplex Receptacles
          4.Products: Legrand/Pass & Seymour, 885TRWR (15A duplex).
 
          J.Illuminated Hospital-Grade Duplex Convenience Receptacles, 125V, 15 and 20 A:
          1.Comply with NEMA WD1, NEMA WD6 configurations 5-15R and 5-20R, UL498 Supplement SD and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec receptacles are approved. Required to be a crimped and welded terminal with right angle application connector.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 8200IL (15A duplex).
          3.Products: Legrand/Pass & Seymour, 8300IL (20A duplex).
          4.Products: Legrand/Pass & Seymour, PT8200IL (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour, PT8300IL (20A duplex - use with PTRA6STR prewired pigtail connector).
          ** NOTE TO SPECIFIER ** Non-feed-through-type GFCI unit may be selected where no protection of downstream receptacles is required. Delete paragraphs for GFCI receptacles not required. Delete Article if not required.
 
          2.3GFCI RECEPTACLES
 
          A.Non-feed-through-type GFCI receptacles for locations in which no protection of downstream receptacles is required.
 
          B.General Description: Straight blade, non-feed-through-type. Comply with NEMA WD 1, NEMA WD 6, UL 498, Federal Specification W-C-596, and UL943, Class A. Include indicator light that is lighted when device is tripped. Shall have SafeLock protection: If critical components are damaged and ground fault protection is lost, power to receptacle shall be discontinued. Selected items are NAFTA-Compliant.
 
          C.Duplex GFCI Convenience Receptacles, 125 V, 15 and 20 A:
          1.Prewired pigtail connectors that accommodate Fed Spec GFCI receptacles are approved. Shall be crimped and welded terminal right angle application connector.
          ** NOTE TO SPECIFIER ** Catalog numbers in subparagraphs below are for feed-through types, arranged to protect receptacles downstream on the same circuit; revise catalog numbers if non-feed-through types are required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 1595 (15A duplex).
          3.Products: Legrand/Pass & Seymour, 1595NA (NAFTA, 15A duplex).
          4.Products: Legrand/Pass & Seymour, PT1595 (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour, PT1595NA (NAFTA, 15A duplex - use with PTRA6STRNA prewired pigtail connector).
          6.Products: Legrand/Pass & Seymour, 2095 (20A duplex).
          7.Products: Legrand/Pass & Seymour, 2095NA (NAFTA, 20A duplex).
          8.Products: Legrand/Pass & Seymour, PT2095 (20A duplex - use with PTRA6STR prewired pigtail connector).
          9.Products: Legrand/Pass & Seymour, PT2095NA (NAFTA, 20A duplex - use with PTRA6STRNA prewired pigtail connector).
          10.Products: Legrand/Pass & Seymour, 2095S (20A duplex with Auto-Ground).
          11.Products: Legrand/Pass & Seymour, 2095L (20A duplex - Illuminated).
          12.Products: Legrand/Pass & Seymour, 2085 (20A duplex - Dead Front with 1.5 HP motor control rating).
          13.Products: Legrand/Pass & Seymour, 1595SWTTRCC4 (Combination 15A single receptacle GFCI with single pole switch).
          14.Products: Legrand/Pass & Seymour, 1595DSWRBKCC4 (15A duplex GFCI weather resistant Durashield).
          15.Products: Legrand/Pass & Seymour, 2095DSWRBK (20A duplex GFCI weather resistant Durashield).
 
          D.Hospital-Grade, Duplex GFCI Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD1, NEMA WD6 configurations 5-15R and 5-20R, UL 498 Supplement SD and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec GFCI receptacles are approved. Shall be crimped and welded terminal right angle application connector.
          ** NOTE TO SPECIFIER ** Catalog numbers in subparagraphs below are for feed-through types, arranged to protect receptacles downstream on the same circuit; revise catalog numbers if non-feed-through types are required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 1595HG (15A duplex).
          3.Products: Legrand/Pass & Seymour, 1595HGNA (NAFTA, 15A duplex).
          4.Products: Legrand/Pass & Seymour, 2095HG 20A duplex).
          5.Products: Legrand/Pass & Seymour, 2095HGNA (NAFTA, 20A duplex).
          6.Products: Legrand/Pass & Seymour, PT1595HG (15A duplex - use with PTRA6STR prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PT1595HFNA (NAFTA, 15A duplex - use with PTR6STRNA prewired pigtail connector).
          8.Products: Legrand/Pass & Seymour, PT2095HG (20A duplex - use with PTRA6STR prewired pigtail connector).
          9.Products: Legrand/Pass & Seymour, PT2095HGNA (NAFTA, 20A duplex - use with PTRA6STRNA prewired pigtail connector).
 
          E.Tamper-Resistant GFCI Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with NEMA WD1, NEMA WD6 configurations 5-15R and 5-20R, UL 498 Supplement SD, Federal Specification W-C-596 and UL943, Class A, and include indicator light that is lighted when device is tripped. Prewired pigtail connectors that accommodate Fed Spec GFCI receptacles are approved. Shall be crimped and welded terminal right angle application connector
          ** NOTE TO SPECIFIER ** Catalog numbers in subparagraphs below are for feed-through types, arranged to protect receptacles downstream on the same circuit; revise catalog numbers if non-feed-through types are required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 1595TR (15A duplex).
          3.Products: Legrand/Pass & Seymour, 1595TRNA (NAFTA, 15A duplex).
          4.Products: Legrand/Pass & Seymour, PT1595TR (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour, PT1595TRNA (NAFTA, 15A duplex - use with PTRA6STRNA prewired pigtail connector).
          6.Products: Legrand/Pass & Seymour, 2095TR (20A duplex).
          7.Products: Legrand/Pass & Seymour, 2095TRI (20A duplex - Illuminated).
          8.Products: Legrand/Pass & Seymour, PT2095TR (20A duplex - use with PTRA6STR prewired pigtail connector).
          9.Products: Legrand/Pass & Seymour, PT2095TRNA (NAFTA, 20A duplex - use with PTRA6STRNA prewired pigtail connector).
          10.Products: Legrand/Pass & Seymour, 1595NTLTR (15A tamper resistant GFCI with nightlight).
          11.Products: Legrand/Pass & Seymour, PT1595NTLTR (15A tamper resistant GFCI with nightlight - use with PTRA6STR prewired pigtail connector).
          12.Products: Legrand/Pass & Seymour, PT1595NTLTRNA (NAFTA, 15A tamper resistant GFCI with nightlight - use with PTRA6STRNA prewired pigtail connector).
          13.Products: Legrand/Pass & Seymour, 2095NTLTR (20A tamper resistant GFCI with nightlight).
          14.Products: Legrand/Pass & Seymour, PT2095NTLTR (20A tamper resistant GFCI with nightlight - use with PTRA6STR prewired pigtail connector).
          15.Products: Legrand/Pass & Seymour, PT2095NTLTRNA (NAFTA, 20A tamper resistant GFCI with nightlight - use with PTRA6STRNA prewired pigtail connector).
          16.Products: Legrand/Pass & Seymour, 1595TRWR (15A duplex GFCI weather resistant).
          17.Products: Legrand/Pass & Seymour, 2095TRWR (20A duplex GFCI weather resistant).
 
          F.Tamper-Resistant, Hospital-Grade, Duplex GFCI Convenience Receptacles, 125 V, 15 and 20 A:
          1.Comply with UL 498 Supplement SD and Federal Specification W-C-596. Prewired pigtail connectors that accommodate Fed Spec GFCI receptacles are approved. Shall be crimped and welded terminal right angle application connector.
          ** NOTE TO SPECIFIER ** Catalog numbers in subparagraphs below are for feed-through types, arranged to protect receptacles downstream on the same circuit; revise catalog numbers if non-feed-through types are required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 1595HGTR, (15A duplex).
          3.Products: Legrand/Pass & Seymour, 1595HGTRNA (NAFTA, 15A duplex).
          4.Products: Legrand/Pass & Seymour, 2095HGTR (20A duplex).
          5.Products: Legrand/Pass & Seymour, 2095HGTRNA (NAFTA, 20A duplex).
          6.Products: Legrand/Pass & Seymour, PT1595HGTR (15A duplex - use with PTRA6STR prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PT1595HGTRNA (NAFTA, 15A duplex - use with PTRA6STRNA prewired pigtail connector).
          8.Products: Legrand/Pass & Seymour, PT2095HGTR (20A duplex - use with PTRA6STR prewired pigtail connector).
          9.Products: Legrand/Pass & Seymour PT2095HGTRNA (NAFTA, 20A duplex - use with PTRA6STRNA prewired pigtail connector).
          10.Products: Legrand/Pass & Seymour, 1595HGNTLTR (15A duplex).
          11.Products: Legrand/Pass & Seymour, 1595HGNTLTRNA (NAFTA, 15A duplex).
          12.Products: Legrand/Pass & Seymour, 2095HGNTLTR, (20A duplex).
          13.Products: Legrand/Pass & Seymour, 2095HGNTLTRNA (NAFTA, 20A duplex).
          14.Products: Legrand/Pass & Seymour, PT1595HGNTLTR, (15A duplex - use with PTRA6STR prewired pigtail connector).
          15.Products: Legrand/Pass & Seymour, PT1595HGNTLRNA (NAFTA, 15A duplex - use with PTRA6STRNA prewired pigtail connector).
          16.Products: Legrand/Pass & Seymour, PT2095HGNTLTR, (20A duplex) - use with PTRA6STR prewired pigtail connector).
          17.Products: Legrand/Pass & Seymour, PT2095HGNTLTRNA (NAFTA, 20A duplex - use with PTRA6STRNA prewired pigtail connector).
          18.Description: Labeled to comply with NFPA 70, "Health Care Facilities" Article, "Pediatric Locations" Section.
          ** NOTE TO SPECIFIER ** Delete paragraphs for surge protected receptacles not required. Delete Article if not required.
 
          2.4SURGE PROTECTED RECEPTACLES (SPD)
 
          A.General Description: Comply with NEMA WD 1, NEMA WD 6, UL 498, UL 1449 and Federal Specification W-C-596 with integral Surge Protected in line to ground, line to neutral, and neutral to ground.
          1.Surge Protected Components: Multiple metal-oxide varistors; with a nominal clamp-level rating of 500 volts and minimum single transient pulse energy dissipation of 340 joules in each of three modes, according to IEEE C62.41.2 and IEEE C62.45.
          2.Active SPD Indication: Visual and audible, with light visible in face of device to indicate device is "active" or "no longer in service."
 
          B.Duplex Surge Protected Convenience Receptacles:
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          1.Products: Legrand/Pass & Seymour 5262BLSP (15A duplex).
          2.Products: Legrand/Pass & Seymour 5362BLSP (20A duplex).
          ** NOTE TO SPECIFIER ** Applies to PT versions: Line-to-neutral and line-to-ground modes = 500 volts; neutral-to-ground mode = 1000 volts. Applies to PT versions: 340 joules of energy absorption in line-to-neutral and line-to ground modes; 680 joules of energy absorption in neutral-to-ground mode.
          3.Products: Legrand/Pass & Seymour PT5262BLSP (15A duplex - use with PTRA6STR prewired pigtail connector).
          4.Products: Legrand/Pass & Seymour PT5362BLSP (20A duplex - use with PTRA6STR prewired pigtail connector).
          5.Description: Straight blade, 125 V, 15 and 20 A; NEMA WD 6 configuration 5-20R.
 
          C.Isolated-Ground, Duplex Convenience Receptacles:
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          1.Products: Legrand/Pass & Seymour IG5262SP (15A duplex).
          2.Products: Legrand/Pass & Seymour IG5362SP (20A duplex).
          ** NOTE TO SPECIFIER ** Applies to PT versions: Line-to-neutral and line-to-ground modes = 500 volts; neutral-to-ground mode = 1000 volts. Applies to PT versions: 340 joules of energy absorption in line-to-neutral and line-to ground modes; 680 joules of energy absorption in neutral-to-ground mode.
          3.Products: Legrand/Pass & Seymour PTIG5262SP (15A duplex - use with PTRA6STR prewired pigtail connector).
          4.Products: Legrand/Pass & Seymour PTIG5362SP (20A duplex - use with PTRA6STR prewired pigtail connector).
          5.Description: Straight blade, 125 V, 15 and 20 A; NEMA WD 6 configuration 5-20R. Equipment grounding contacts shall be connected only to the green grounding screw terminal of the device and with inherent electrical isolation from mounting strap. Isolation shall be integral to receptacle construction and not dependent on removable parts.
 
          D.Hospital-Grade, Duplex Convenience Receptacles:
          1.Comply with UL 498 Supplement SD.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour 8200BLSP (15A duplex).
          3.Products: Legrand/Pass & Seymour 8300BLSP (20A duplex).
          ** NOTE TO SPECIFIER ** Applies to PT versions: Line-to-neutral and line-to-ground modes = 500 volts; neutral-to-ground mode = 1000 volts. Applies to PT versions: 340 joules of energy absorption in line-to-neutral and line-to ground modes; 680 joules of energy absorption in neutral-to-ground mode.
          4.Products: Legrand/Pass & Seymour PT8200BLSP (15A duplex - use with PTRA6STR prewired pigtail connector).
          5.Products: Legrand/Pass & Seymour PT8300BLSP (20A duplex - use with PTRA6STR prewired pigtail connector).
          6.Description: Straight blade, 125 V, 15 and 20 A; NEMA WD 6 configuration 5-20R.
 
          E.Isolated-Ground, Hospital-Grade, Duplex Convenience Receptacles:
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          1.Products: Legrand/Pass & Seymour IG8200BLSP (15A duplex).
          2.Products: Legrand/Pass & Seymour IG8300BLSP (20A duplex).
          ** NOTE TO SPECIFIER ** Applies to PT versions: Line-to-neutral and line-to-ground modes = 500 volts; neutral-to-ground mode = 1000 volts. Applies to PT versions: 340 joules of energy absorption in line-to-neutral and line-to ground modes; 680 joules of energy absorption in neutral-to-ground mode.
          3.Products: Legrand/Pass & Seymour PTIG8200BLSP (15A duplex - use with PTRA6STR prewired pigtail connector).
          4.Products: Legrand/Pass & Seymour PTIG8300BLSP (20A duplex - use with PTRA6STR prewired pigtail connector).
          5.Description: Straight blade, 125 V, 15 and 20 A; NEMA WD 6 configuration 5-20R. Comply with UL 498 Supplement SD. Equipment grounding contacts shall be connected only to the green grounding screw terminal of the device and with inherent electrical isolation from mounting strap. Isolation shall be integral to receptacle construction and not dependent on removable parts.
 
          F.Surge Protected Panels:
          1.UL 1449 compliant.
          2.Construction: NEMA 12 enclosure, audible alarm, lockable rotary disconnect switch, LED visual indicators and three position test switch.
          ** NOTE TO SPECIFIER ** Delete models not required.
          3.System Application: 1ph, 3W plus ground (120/240 V).
          a.Light Duty: Model 1224-SL.
          b.Light Duty: Model 1224-SLI.
          c.Medium Duty: Model 1224-SM.
          d.Heavy Duty: Model 1224-SH.
          e.Heavy Duty: Model 1224-SHB.
          4.System Application: 3ph, WYE, 4W plus ground (120/240 V).
          a.Light Duty: Model 1220-TWLI.
          b.Medium Duty: Model 1220-TWM.
          c.Heavy Duty: Model 1220-TWH.
          d.Heavy Duty: Model 1220-TWHB.
          e.Heavy Duty: Model 1220-TWH4B.
          5.System Application: 3ph, WYE, 4W plus ground (277/480 V).
          a.Light Duty: Model 2748-TWLI.
          b.Medium Duty: Model 2748-TWM.
          c.Heavy Duty: Model 2748-TWH.
          d.Heavy Duty: Model 2748-TWHB.
          e.Heavy Duty: Model 2748-TWH4B.
          6.System Application: 3ph, DELTA, 3W plus ground (480 V).
          a.Heavy Duty: Model 480-TDH.
          7.System Application: 3ph, DELTA (high leg), 4W plus ground (120/240 V).
          a.Medium Duty: Model 240-TDM.
          ** NOTE TO SPECIFIER ** Delete paragraphs for locking receptacles not required. Delete Article if not required.
 
          2.5LOCKING RECEPTACLES
 
          A.Single Convenience Receptacles, 125 V:
          1.Comply with NEMA WD 1, NEMA WD 6 configuration L5-15R, L5-20R and L5-30R, UL 498 and Federal Specification W-C-596.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, 4710 (15A).
          3.Products: Legrand/Pass & Seymour, L520R (20A).
          4.Products: Legrand/Pass & Seymour, L530R(30A).
 
          B.Isolated-Ground, Single Convenience Receptacles, 125 V:
          1.Comply with NEMA WD 1, NEMA WD 6 configuration L5-15R, L5-20R and L5-30R, UL 498 and Federal Specification W-C-596.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, IG4710 (15A).
          3.Products: Legrand/Pass & Seymour, IGL520R (20A).
          4.Products: Legrand/Pass & Seymour, IGL530R (30A).
 
          C.Isolated-Ground, Duplex Convenience Receptacles, 125 V, 15 A:
          1.Products: Legrand/Pass & Seymour, IG4700.
          2.Description: Comply with NEMA WD 1, NEMA WD 6 configuration L5-20R, and UL 498. Equipment grounding contacts shall be connected only to the green grounding screw terminal of the device and with inherent electrical isolation from mounting strap. Isolation shall be integral to receptacle construction and not dependent on removable parts.
          ** NOTE TO SPECIFIER ** Revise NEMA configuration as applicable to project requirements. Delete paragraphs for locking plugs and receptors not required. Delete Article if not required.
 
          2.6LOCKING PLUGS AND CONNECTORS
 
          A.Locking Plugs and Connectors:
          1.Description: Matching, locking-type plug and receptacle body connector; NEMA WD 6 configurations L5-15P, L5-20P and L5-30P; and L5-15R, L5-20R and L5-30R, heavy-duty grade and Federal Specification W-C-596.
          2.Body: Nylon with screw-open cable-gripping jaws and provision for attaching external cable grip.
          ** NOTE TO SPECIFIER ** Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          a.Plug: Legrand/Pass & Seymour, PSL515P (15A).
          b.Connector: Legrand/Pass & Seymour PSL515C (15A).
          c.Plug: Legrand/Pass & Seymour, L520P (20A).
          d.Connector: Legrand/Pass & Seymour L520C (20A).
          e.Plug: Legrand/Pass & Seymour, L530P (30A).
          f.Connector: Legrand/Pass & Seymour L530C(30A).
 
          B.External Cable Grips:
          1.Description: Woven wire-mesh type made of high-strength galvanized-steel wire strand, matched to cable diameter, and with attachment provision designed for corresponding connector.
          2.Products: Legrand/Pass & Seymour FC__GL Series.
          ** NOTE TO SPECIFIER ** Revise NEMA configuration as applicable to project requirements. Delete paragraphs for cord and plug sets not required. Delete Article if not required.
 
          2.7CORD AND PLUG SETS
          ** NOTE TO SPECIFIER ** Retain this Article if cord and plug sets for equipment are furnished by Owner or are specified in other Sections. Coordinate with other Sections and with Part 3.
 
          A.Cord and Plug Sets:
          1.Description: Match voltage and current ratings and number of conductors to requirements of equipment being connected. Refer to Equipment Schedule.
          2.Cord: Rubber-insulated, stranded-copper conductors, with Type SOW-A jacket; with green-insulated grounding conductor and equipment-rating ampacity plus a minimum of 30 percent.
          3.Plug: Nylon body and integral cable-clamping jaws. Match cord and receptacle type for connection.
          ** NOTE TO SPECIFIER ** Revise NEMA configuration as applicable to project requirements. Delete paragraphs for locking plugs and receptors not required. Delete Article if not required.
 
          2.8TOGGLE SWITCHES
 
          A.Comply with NEMA WD 1, UL 20 and Federal Specification W-S-896.
 
          B.Switches, 120/277 V:
          1.Prewired pigtail connectors that accommodate Fed Spec switches are approved. Shall be crimped and welded terminal right angle application connector.
          ** NOTE TO SPECIFIER ** 15 A Switch. Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          2.Products: Legrand/Pass & Seymour, PS15AC1 (15A - single pole).
          3.Products: Legrand/Pass & Seymour, PT15AC1 (15A - single pole - use with PTS6STR3 prewired pigtail connector).
          4.Products: Legrand/Pass & Seymour, PS15AC2 (15A - double pole).
          5.Products: Legrand/Pass & Seymour, PS15AC3 (15A - three-way).
          6.Products: Legrand/Pass & Seymour, PT15AC3 (15A - three-way - use with PTS6STR4 prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PS15AC4 (15A - four-way).
          ** NOTE TO SPECIFIER ** 20A Switch. Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          8.Products: Legrand/Pass & Seymour, PS20AC1 (20A - single pole).
          9.Products: Legrand/Pass & Seymour, PT20AC1 (20A - single pole - use with PTS6STR3 prewired pigtail connector).
          10.Products: Legrand/Pass & Seymour, PS20AC2 (20A - double pole).
          11.Products: Legrand/Pass & Seymour, PS20AC3 (20A - three-way).
          12.Products: Legrand/Pass & Seymour, PT20AC3 (20A - three-way - use with PTS6STR4 prewired pigtail connector).
          13.Products: Legrand/Pass & Seymour, PS20AC4 (20A - four-way).
          ** NOTE TO SPECIFIER ** 30 A Switch. Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          14.Products: Legrand/Pass & Seymour, PS30AC1 (30A - single pole).
          15.Products: Legrand/Pass & Seymour, PS30AC2 (30A - double pole).
          16.Products: Legrand/Pass & Seymour, PS30AC3 (30A - three-way).
          ** NOTE TO SPECIFIER ** Decorator Style Series. Two single pole switches.
          17.Products: Legrand/Pass & Seymour, PS81120 (20A/277V).
          a.Snap-In Light Module: Legrand/Pass & Seymour, PS8LM.
          ** NOTE TO SPECIFIER ** Decorator Style Series. Three Single Pole Switches
          18.Products: Legrand/Pass & Seymour, PS811120 (20A/277V).
          a.Snap-In Light Module: Legrand/Pass & Seymour, PS8LM.
          ** NOTE TO SPECIFIER ** Decorator Style Series. PT connectors available in several types, refer to manufacturer's catalog.
          19.Products: Legrand/Pass & Seymour, 2601 (15A - single pole).
          20.Products: Legrand/Pass & Seymour, PT2601 (15A - single pole - use with PTS6STR3 prewired pigtail connector).
          21.Products: Legrand/Pass & Seymour, 2603 (15A - three-way).
          22.Products: Legrand/Pass & Seymour, PT2603 (15A - three-way - use with PTS6STR4 prewired pigtail connector).
          23.Products: Legrand/Pass & Seymour, 2604 (15A - four-way).
          24.Products: Legrand/Pass & Seymour, 2621 (20A - single pole).
          25.Products: Legrand/Pass & Seymour, PT2621 (20A - single pole - use with PTS6STR3 prewired pigtail connector).
          26.Products: Legrand/Pass & Seymour, 2622 (20A - double pole).
          27.Products: Legrand/Pass & Seymour, 2623 (20A - three-way).
          28.Products: Legrand/Pass & Seymour, PT2623 (20A -three-way - use with PTS6STR4 prewired pigtail connector).
          29.Products: Legrand/Pass & Seymour, 2624 (20A - four-way).
 
          C.Pilot Light Switches, 15, 20 and 30 A for 120V:
          1.Description: Neon-lighted handle, illuminated when switch is "ON."
          ** NOTE TO SPECIFIER ** 15 A Switch. Delete products not required.
          2.Products: Legrand/Pass & Seymour, PS15AC1PL (15A - single pole).
          3.Products: Legrand/Pass & Seymour, PS15AC3PL (15A - three-way).
          ** NOTE TO SPECIFIER ** 20 A Switch. Delete products not required.
          4.Products: Legrand/Pass & Seymour, PS20AC1PL (20A - single pole).
          5.Products: Legrand/Pass & Seymour, PS20AC2PL (20A - double pole, 120/277 V).
          6.Products: Legrand/Pass & Seymour, PS20AC3PL (20A - three-way).
          ** NOTE TO SPECIFIER ** 30 A Switch. Delete products not required.
          7.Products: Legrand/Pass & Seymour, PS30AC1 (30A - single pole).
          8.Products: Legrand/Pass & Seymour, PS30AC2 (30A, 120/277 V - double pole).
          9.Products: Legrand/Pass & Seymour, PS30AC3 (30A - three-way).
          NOTE TO SPECIFIER ** Decorator Style Pilot Light Series.
          10.Products: Legrand/Pass & Seymour, 2629 (20A - single pole).
 
          D.Pilot Light Switches, 20 and 30 A for 277V:
          1.Description: Neon-lighted handle, illuminated when switch is "ON."
          ** NOTE TO SPECIFIER ** 20A Switch. Delete products not required.
          2.Products: Legrand/Pass & Seymour, PS20AC1PL7 (20A - single pole).
          3.Products: Legrand/Pass & Seymour, PS20AC2PL7 (20A - double pole).
          4.Products: Legrand/Pass & Seymour, PS20AC3PL7 (20A - three-way).
          ** NOTE TO SPECIFIER ** 30A Switch. Delete products not required.
          5.Products: Legrand/Pass & Seymour, PS30AC1PL7 (30A - single pole).
          6.Products: Legrand/Pass & Seymour, PS30AC2PL7 (30A, 120/277 V - two pole).
          ** NOTE TO SPECIFIER ** Delete paragraphs for illuminated switches not required. Delete Article if not required.
 
          2.9ILLUMINATED SWITCHES
 
          A.Illuminated Switches, 15 and 20A for 120/277V:
          1.Description: Neon-lighted handle, illuminated when switch is "OFF."
          ** NOTE TO SPECIFIER ** Delete products not required.
          2.Products: Legrand/Pass & Seymour, PT15AC1SL (15A - single pole - use with PTS6STR3 prewired pigtail connector).
          3.Products: Legrand/Pass & Seymour, PT15AC3SL (15A - three-way - use with PTS6STR4 prewired pigtail connector).
          4.Products: Legrand/Pass & Seymour, PS15AC1SL (15A - single pole).
          5.Products: Legrand/Pass & Seymour: PS15AC3SL (15A - three-way).
          ** NOTE TO SPECIFIER ** 20A Switch. Delete products not required. PT connectors available in several types, refer to manufacturer's catalog.
          6.Products: Legrand/Pass & Seymour, PT20AC1SL (20A - single pole - use with PTS6STR3 prewired pigtail connector).
          7.Products: Legrand/Pass & Seymour, PS20AC1SL (20A - single pole 120/277 V).
          8.Products: Legrand/Pass & Seymour, PS20AC3SL (20A -- three-way).
          9.Products: Legrand/Pass & Seymour, PT20AC3SL (20A - three way - use with PTS6STR4 prewired pigtail connector).
          ** NOTE TO SPECIFIER ** Decorator Style Illuminated Series. PT connectors available in several types, refer to manufacturer's catalog.
          10.Products: Legrand/Pass & Seymour, 2625 (20A - single pole).
          11.Products: Legrand/Pass & Seymour, PT2625 (20A - single pole - use with PTS6STR3 prewired pigtail connector).
          12.Products: Legrand/Pass & Seymour, 2626 (20A - three-way).
          13.Products: Legrand/Pass & Seymour, PT2626 (20A - three-way - use with PTS6STR4 prewired pigtail connector).
          14.Products: Legrand/Pass & Seymour, 2628 (20A - four-way).
          ** NOTE TO SPECIFIER ** Delete paragraphs for key-operated switches not required. Delete Article if not required.
 
          2.10KEY-OPERATED SWITCHES
 
          A.Key-Operated Switches, 120/277 V, 15 and 20 A:
          1.Description: Single pole, with factory-supplied key in lieu of switch handle.
          ** NOTE TO SPECIFIER ** 15 A Switch. Delete products not required.
          2.Products: Legrand/Pass & Seymour, PS15AC1-L (15A - single pole).
          3.Products: Legrand/Pass & Seymour, PS15AC3-L (15A - three-way).
          ** NOTE TO SPECIFIER ** 20 A Switch. Delete products not required.
          4.Products: Legrand/Pass & Seymour, PS20AC1-L (20A - single pole).
          5.Products: Legrand/Pass & Seymour, PS20AC2-L (20A - double pole).
          6.Products: Legrand/Pass & Seymour, PS20AC3-L (20A - three-way pole).
          7.Products: Legrand/Pass & Seymour, PS20AC4-L (20A - four-way pole).
          ** NOTE TO SPECIFIER ** Delete paragraphs for momentary contact switches not required. Delete Article if not required.
 
          2.11MOMENTARY CONTACT SWITCHES
 
          A.Single-Pole, Double-Throw, Momentary Contact, Center-Off Switches, 120/277 V, 15, 20 and 30 A: For use with mechanically held lighting contactors.
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Products: Legrand/Pass & Seymour, 1250 (15A).
          2.Products: Legrand/Pass & Seymour, 1251 (20A).
          3.Products: Legrand/Pass & Seymour, 1255 (30A).
          ** NOTE TO SPECIFIER ** Decorator Style Momentary Contact Series. Delete if not required.
 
          B.Single Pole, Momentary Contact, 120/277 V, 15 A:
          1.Products: Legrand/Pass & Seymour, TM870STMCC10 (15A).
          ** NOTE TO SPECIFIER ** Decorator Style Momentary Contact Series. Delete if not required.
 
          C.Double-Pole, Double-Throw, Momentary Contact, 120 V, 15 A:
          1.Products: Legrand/Pass & Seymour, TM811DTMO (15A).
          ** NOTE TO SPECIFIER ** Decorator Style Maintained Contact Series. Delete if not required.
 
          D.Double-Pole, Double-Throw, Momentary Contact, 120 V, 15 A:
          1.Products: Legrand/Pass & Seymour, TM811DTMA (15A).
 
          E.Double-Pole, Double-Throw, Momentary Contact, Center-Off Switches, 120/277 V, 30 A: For use with mechanically held lighting contactors.
          1.Products: Legrand/Pass & Seymour, 1256 (30A).
 
          F.Key-Operated, Single-Pole, Double-Throw, Momentary Contact, Center-Off Switches, 120/277 V, 15, 20 and 30 A: For use with mechanically held lighting contactors, with factory-supplied key in lieu of switch handle.
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Products: Legrand/Pass & Seymour, 1250L (15A).
          2.Products: Legrand/Pass & Seymour, 1251L (20A).
          3.Products: Legrand/Pass & Seymour, 1255L (30A).
          ** NOTE TO SPECIFIER ** Delete paragraphs for wall-box dimmers not required. Delete Article if not required.
 
          2.12WALL-BOX DIMMERS
 
          A.Dimmer Switches:
          1.Modular, full-wave, solid-state units with integral, quiet on-off switches, with audible frequency and EMI/RFI suppression filters.
          2.Function: Continuously adjustable with single-pole or three-way switching. Comply with UL 1472.
          3.Control: Slider.
 
          B.Incandescent Lamp Dimmers, 120 V:
          1.Control shall follow square-law dimming curve. On-off switch positions shall bypass dimmer module. Dimmers shall require no de-rating when ganged with other devices
          2.Illuminated when "OFF."
          ** NOTE TO SPECIFIER ** Delete products not required.
          3.Products: 700W - Legrand/Pass & Seymour CD700 Series (slide-to-OFF).
          4.Products: 700W - Legrand/Pass & Seymour CD703P Series (Preset).
          5.Products: 1100W - Legrand/Pass & Seymour CD1100 Series (slide-to-OFF).
          6.Products: 1100W - Legrand/Pass & Seymour CD1103P Series (Preset).
          7.Products: 1600W - Legrand/Pass & Seymour CD1600 Series (slide-to-OFF).
          8.Products: 1600W - Legrand/Pass & Seymour CD1603P Series (Preset).
          9.Products: 2000W - Legrand/Pass & Seymour CD2000 Series (slide-to OFF).
          10.Products: 2000W - Legrand/Pass & Seymour CD2003P Series (Preset).
          ** NOTE TO SPECIFIER ** Use fluorescent lamp dimmer switches in paragraph below with compatible dimming-type ballasts. Coordinate with Division 16 Section "Interior Lighting." Use uniform ballast and lamp types to obtain consistent dimming characteristics. Delete if not required.
 
          C.Fluorescent Lamp Dimmer Switches:
          1.Modular; compatible with dimmer ballasts; trim potentiometer to adjust low-end dimming; dimmer-ballast combination capable of consistent dimming with low end not greater than 20 percent of full brightness
          ** NOTE TO SPECIFIER ** Delete products not required.
          2.Products: 8A, 120V 2 wire, electronic, single pole - Legrand/Pass & Seymour CDFB8 (slide to off).
          3.Products: 8A, 120V 2 wire, electronic, single pole - Legrand/Pass & Seymour CDFB83 (3-way, preset).
          4.Products: 10A, 120V 2 wire, electronic, single pole - Legrand/Pass & Seymour CDFB10 (slide to off).
          5.Products: 10A, 120V 2 wire, electronic, single pole - Legrand/Pass & Seymour CDFB103 (3-way, preset).
          6.Products: 7A, 277V 2 wire, electronic, single pole - Legrand/Pass & Seymour CDFB7277 (slide to off).
          7.Products: 7A, 277V 2 wire, electronic, single pole - Legrand/Pass & Seymour CDFB73P277 (3-way, preset).
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.13FAN SPEED CONTROLS
 
          A.Modular Fan Speed Controls, 120-V:
          1.Full-wave, solid-state units with integral, quiet on-off switches and audible frequency and EMI/RFI filters. Comply with UL 1917
          ** NOTE TO SPECIFIER ** Delete products not required.
          2.Products: Continuously adjustable slider - Legrand/Pass & Seymour, CDSC6 Series.
          3.Products: Four-speed adjustable slider - Legrand/Pass & Seymour, CDDH16 Series.
          ** NOTE TO SPECIFIER ** Delete paragraphs for occupancy/vacancy sensors not required. Delete Article if not required.
 
          2.14OCCUPANCY/VACANCY SENSORS
          ** NOTE TO SPECIFIER ** Each manufacturer's switch rating is different, but rated design values are generally not less than 800-VA fluorescent at 120 V, 1200-VA fluorescent at 277 V, and 800-W incandescent. Adaptive technology includes the ability to sense and memorize usage patterns in the space and help eliminate false offs. Delete paragraphs for sensors not required.
 
          A.Residential Vacancy Sensors (PIR):
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Manual ON - Auto-OFF:
          a.Products: Legrand/Pass & Seymour, RW500BCC4.
          b.Products: Legrand/Pass & Seymour, RW600BCC4 (neutral required).
          2.Auto-ON - Auto-OFF:
          a.Products: Legrand/Pass & Seymour, RW500UCC4.
          b.Products: Legrand/Pass & Seymour, RW600UCC4 (neutral required).
          3.Manual ON - Auto-ON (selectable): Legrand/Pass & Seymour, RW3U600.
          4.Manual ON - (selectable): Legrand/Pass & Seymour, RW3U603.
 
          B.Wall-Switch Sensors:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Products: Legrand/Pass & Seymour, WSP250.
          2.Products: Legrand/Pass & Seymour, PTWSP250 (use with PTS6STR3 prewired pigtail connector).
          3.Description: Passive-infrared type, 120/277 V, adjustable time delay up to 30 minutes, 180-degree field of view, with a minimum coverage area of 900 sq. ft. (84 sq. m).
 
          C.Wall-Switch Sensors:
          1.Products: Legrand/Pass & Seymour, OS300S.
          2.Description: Adaptive-technology type, 120/277 V, adjustable time delay up to 30 minutes, 180-degree field of view, with a minimum coverage area of 900 sq. ft. (84 sq. m).
 
          D.Wall-Switch Sensors:
          1.Products: Legrand/Pass & Seymour, OSR300S.
          2.Description: Adaptive-technology type, dual-relay (operates both circuits of a bi-level lighting system), 120/277 V, adjustable time delay up to 30 minutes, 180-degree field of view, with a minimum coverage area of 900 sq. ft. (84 sq. m).
 
          E.Wall-Switch Sensors:
          1.Products: Legrand/Pass & Seymour, WDT100.
          2.Description: Dual technology (PIR and Ultrasonic) type, 120/277 V, adjustable time delay up to 30 minutes, 180-degree field of view, with a minimum coverage area of 1050 sq. ft. (98 sq. m).
 
          F.Wall-Switch Sensors:
          1.Products: Legrand/Pass & Seymour, WDT200.
          2.Description: Dual technology (PIR and Ultrasonic) type, dual-relay (operates both circuits of a bi-level lighting system), 120/277 V, adjustable time delay up to 30 minutes, 180-degree field of view, with a minimum coverage area of 1050 sq. ft. (98 sq. m).
 
          G.Long-Range Wall-Switch Sensors:
          1.Products: Legrand/Pass & Seymour, WA1001.
          2.Description: Passive-infrared type, 120/277 V, adjustable time delay up to 30 minutes, 110-degree field of view, with a minimum coverage area of 1200 sq. ft. (111 sq. m).
 
          H.Wide-Range Wall-Switch Sensors:
          1.Products: Legrand/Pass & Seymour, HS1001.
          2.Description: Passive-infrared type, 120/277 V, adjustable time delay up to 30 minutes, 150-degree field of view, with a minimum coverage area of 1200 sq. ft. (111 sq. m).
          ** NOTE TO SPECIFIER ** Delete paragraphs for communications outlets not required. Delete Article if not required.
 
          2.15COMMUNICATIONS OUTLETS
 
          A.Telephone Outlet:
          1.Description: Single RJ-45 jack for terminating 100-ohm, balanced, four-pair UTP; TIA/EIA-568-B.1; complying with Category 5e. Comply with UL 1863.
 
          B.Combination TV and Telephone Outlet:
          1.Description: Single RJ-45 jack for 100-ohm, balanced, four-pair UTP; TIA/EIA-568-B.1; complying with Category 5e; and one Type F coaxial cable connector.
          ** NOTE TO SPECIFIER ** Delete paragraphs for wall plates not required. Delete Article if not required.
 
          2.16WALL PLATES
 
          A.Wall Plates:
          1.General: Single and combination types to match corresponding wiring devices.
          2.Plate-Securing Screws: Metal with head color to match plate finish.
          ** NOTE TO SPECIFIER ** Delete material not required.
          3.Material for Finished Spaces: Steel with primer baked enamel, suitable for field painting.
          4.Material for Finished Spaces: Smooth, high-impact thermoplastic.
          5.Material for Finished Spaces: 0.035 inch (1 mm) thick, satin-finished stainless steel.
          6.Material for Finished Spaces: 0.04 inch (1 mm) thick, brushed brass with factory polymer finish.
          7.Material for Finished Spaces: 0.04 inch (1 mm) thick steel with chrome-plated finish.
          8.Material for Finished Spaces: 0.05 inch (1.2 mm) thick anodized aluminum finish.
          ** NOTE TO SPECIFIER ** Delete material not required.
          9.Material for Unfinished Spaces: Galvanized steel.
          10.Material for Unfinished Spaces: Smooth, high-impact thermoplastic.
          ** NOTE TO SPECIFIER ** Delete material not required.
          11.Material for Damp Locations: Thermoplastic with spring-loaded lift cover, and listed and labeled for use in "wet locations."
          12.Material for Damp Locations: Cast aluminum with spring-loaded lift cover, and listed and labeled for use in "wet locations."
 
          B.Wet-Location, Weatherproof Cover Plates:
          1.Compliance: NEMA 250, complying with type 3R weather-resistant with lockable cover.
          ** NOTE TO SPECIFIER ** Delete material not required.
          2.Material: Die-cast aluminum.
          3.Material: Thermoplastic.
          ** NOTE TO SPECIFIER ** Delete paragraphs for floor service fittings not required. Delete Article if not required.
 
          2.17FLOOR SERVICE FITTINGS
          ** NOTE TO SPECIFIER ** Service fittings in first paragraph below are available for voice and data communication cabling as well as for power. Delete if not required.
 
          A.Type: Modular, dual-service units suitable for wiring method used.
          1.Compartments: Barrier separates power from voice and data communication cabling.
          ** NOTE TO SPECIFIER ** Delete service plate not required.
          2.Service Plate: Rectangular with satin finish.
          3.Service Plate: Round with satin finish.
          4.Service Plate: Die-cast aluminum with satin finish.
          5.Service Plate: Solid brass with satin finish.
          6.Power Receptacle: NEMA WD 6 configuration 5-20R, gray finish, unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete outlet not required.
          7.Voice and Data Communication Outlet: Blank cover with bushed cable opening.
          8.Voice and Data Communication Outlet: Two modular, keyed, color-coded, RJ-45 Category 5e jacks for UTP cable.
 
          B.Type: Modular, flap-type, dual-service units suitable for wiring method used.
          1.Compartments: Barrier separates power from voice and data communication cabling.
          ** NOTE TO SPECIFIER ** Delete service plate not required.
          2.Service Plate: Rectangular with satin finish.
          3.Service Plate: Round with satin finish.
          4.Service Plate: Die-cast aluminum with satin finish.
          5.Service Plate: Solid brass with satin finish.
          6.Power Receptacle: NEMA WD 6 configuration 5-20R, gray finish, unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete outlet not required.
          7.Voice and Data Communication Outlet: Blank cover with bushed cable opening.
          8.Voice and Data Communication Outlet: Two modular, keyed, color-coded, RJ-45 Category 5e jacks for UTP cable.
 
          C.Type: Modular, above-floor, dual-service units suitable for wiring method used.
          1.Compartments: Barrier separates power from voice and data communication cabling.
          ** NOTE TO SPECIFIER ** Delete service plate not required.
          2.Service Plate: Rectangular with satin finish.
          3.Service Plate: Round with satin finish.
          4.Service Plate: Die-cast aluminum with satin finish.
          5.Service Plate: Solid brass with satin finish.
          6.Power Receptacle: NEMA WD 6 configuration 5-20R, gray finish, unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete outlet not required.
          7.Voice and Data Communication Outlet: Blank cover with bushed cable opening.
          8.Voice and Data Communication Outlet: Two modular, keyed, color-coded, RJ-45 Category 5e jacks for UTP cable.
 
          2.18FINISHES
          ** NOTE TO SPECIFIER ** Wiring device catalog numbers in Section Text do not designate device color. Coordinate with Drawings.
 
          A.Wiring Devices Connected to Normal Power System:
          1.Color: Light Almond, unless otherwise indicated or required by NFPA 70 or device listing.
          2.Color: Black, unless otherwise indicated or required by NFPA 70 or device listing.
          3.Color: Brown, unless otherwise indicated or required by NFPA 70 or device listing.
          4.Color: Gray, unless otherwise indicated or required by NFPA 70 or device listing.
          5.Color: Ivory, unless otherwise indicated or required by NFPA 70 or device listing.
          6.Color: White, unless otherwise indicated or required by NFPA 70 or device listing.
          7.Color: Green, unless otherwise indicated or required by NFPA 70 or device listing.
          8.Color: As selected by Architect, unless otherwise indicated or required by NFPA 70 or device listing.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if not required.
 
          B.Wiring Devices Connected to Emergency Power System: Red.
 
          C.Surge Protective Devices: Blue.
 
          D.Isolated-Ground Receptacles: Orange.
 
          E.Isolated-Ground Receptacles: As specified above, with orange triangle on face.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
          ** NOTE TO SPECIFIER ** NECA 1 referenced in paragraph below includes device mounting-height requirements.
 
          A.Comply with NECA 1, including the mounting heights listed in that standard, unless otherwise noted.
 
          B.Coordination with Other Trades:
          1.Take steps to insure that devices and their boxes are protected. Do not place wall finish materials over device boxes and do not cut holes for boxes with routers that are guided by riding against outside of the boxes.
          2.Keep outlet boxes free of plaster, drywall joint compound, mortar, cement, concrete, dust, paint, and other material that may contaminate the raceway system, conductors, and cables.
          3.Install device boxes in brick or block walls so that the cover plate does not cross a joint unless the joint is troweled flush with the face of the wall.
          4.Install wiring devices after all wall preparation, including painting, is complete.
 
          C.Conductors:
          1.Do not strip insulation from conductors until just before they are spliced or terminated on devices.
          2.Strip insulation evenly around the conductor using tools designed for the purpose. Avoid scoring or nicking of solid wire or cutting strands from stranded wire.
          3.The length of free conductors at outlets for devices shall meet provisions of NFPA 70, Article 300, without pigtails.
          4.Existing Conductors:
          a.Cut back and pigtail, or replace all damaged conductors.
          b.Straighten conductors that remain and remove corrosion and foreign matter.
          c.Pigtailing existing conductors is permitted provided the outlet box is large enough.
 
          D.Device Installation:
          1.Replace all devices that have been in temporary use during construction or that show signs that they were installed before building finishing operations were complete.
          2.Keep each wiring device in its package or otherwise protected until it is time to connect conductors.
          3.Do not remove surface protection, such as plastic film and smudge covers, until the last possible moment.
          4.Connect devices to branch circuits using pigtails that are not less than 6 inches (152 mm) in length.
          5.When there is a choice, use side wiring with binding-head screw terminals. Wrap solid conductor tightly clockwise, 2/3 to 3/4 of the way around terminal screw.
          6.Use a torque screwdriver when a torque is recommended or required by the manufacturer.
          7.When conductors larger than No. 12 AWG are installed on 15- or 20-A circuits, splice No. 12 AWG pigtails for device connections.
          8.Tighten unused terminal screws on the device.
          9.When mounting into metal boxes, remove the fiber or plastic washers used to hold device mounting screws in yokes, allowing metal-to-metal contact.
 
          E.Receptacle Orientation:
          ** NOTE TO SPECIFIER ** Retain subparagraph below if the position of the ground pin is important for consistency. Delete position not required.
          1.Install ground pin of vertically mounted receptacles up.
          2.Install ground pin of vertically mounted receptacles down.
          3.Install ground pin of horizontally mounted receptacles to the right.
          4.Install ground pin of horizontally mounted receptacles to the left.
          ** NOTE TO SPECIFIER ** Recommendation in subparagraph below is made in IEEE 602.
          5.Install hospital-grade receptacles in patient-care areas with the ground pin or neutral blade at the top.
 
          F.Device Plates: Do not use oversized or extra-deep plates. Repair wall finishes and remount outlet boxes when standard device plates do not fit flush or do not cover rough wall opening.
 
          G.Dimmers:
          1.Install dimmers within terms of their listing.
          2.Verify that dimmers used for fan speed control are listed for that application.
          3.Install unshared neutral conductors on line and load side of dimmers according to manufacturers' device listing conditions in the written instructions.
          ** NOTE TO SPECIFIER ** Coordinate two paragraphs below with Drawings.
 
          H.Arrangement of Devices: Unless otherwise indicated, mount flush, with long dimension vertical and with grounding terminal of receptacles on top. Group adjacent switches under single, multigang wall plates.
 
          I.Adjust locations of floor service outlets and service poles to suit arrangement of partitions and furnishings.
 
          3.4IDENTIFICATION
 
          A.Receptacles: Identify panelboard and circuit number from which served. Use hot, stamped or engraved machine printing with -filled lettering on face of plate, and durable wire markers or tags inside outlet boxes.
          ** NOTE TO SPECIFIER ** Delete fill color not required.
          1.Fill Color: Black.
          2.Fill Color: White.
          3.Fill Color: Red.
 
          3.5FIELD QUALITY CONTROL
 
          A.Perform tests and inspections and prepare test reports.
          1.In healthcare facilities, prepare reports that comply with recommendations in NFPA 99.
          2.Test Instruments: Use instruments that comply with UL 1436.
          3.Test Instrument for Convenience Receptacles: Digital wiring analyzer with digital readout or illuminated LED indicators of measurement.
 
          B.Tests for Convenience Receptacles:
          1.Line Voltage: Acceptable range is 105 to 132 V.
          2.Percent Voltage Drop under 15-A Load: A value of 6 percent or higher is not acceptable.
          3.Ground Impedance: Values of up to 2 ohms are acceptable.
          4.GFCI Trip: Test for tripping values specified in UL 1436 and UL 943.
          5.Using the test plug, verify that the device and its outlet box are securely mounted.
          6.The tests shall be diagnostic, indicating damaged conductors, high resistance at the circuit breaker, poor connections, inadequate fault current path, defective devices, or similar problems. Correct circuit conditions, remove malfunctioning units and replace with new ones, and retest as specified above.
 
          C.Test straight blade outlets for the retention force of the grounding blade according to NFPA 99. Retention force shall be not less than 4 oz. (115 g).
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Convenience outlets in patient-care areas.
          2.Hospital-grade convenience outlets.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION