Download SECTION 03 10 00 HYDRAULIC CEMENT AND ACCESSORIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 03 10 00
HYDRAULIC CEMENT AND ACCESSORIES
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** United Gilsonite Laboratories; hydraulic cement and accessories.
This section is based on the products of United Gilsonite Laboratories, which is located at:
1396 Jefferson Ave. P. O. Box 70
Scranton, PA 18501
Toll Free Tel: 800-845-5227
Tel: 570-344-1202
Fax: 570-969-7634
Email: request info (ugllabs@aol.com)
Web: www.ugl.com
[ Click Here ] for additional information.
For over 85 years, United Gilsonite Laboratories (UGL) has been respected and known for quality brand products that consumers are proud to use and stand behind. Our products serve both the seasoned professional as well as the rookie do-it-yourselfers. With products to complete the most demanding projects from surface preparation, to protection and beautification for both residential and commercial applications. DRYLOK is a registered trademark of United Gilsonite Laboratories; all rights reserved.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Hydraulic cement and accessories for concrete and masonry repairs including the following:
1.
DRYLOK Fast Plug.
2.
DRYLOK Concrete Patch.
3.
DRYLOK Masonry Crack Filler.
4.
DRYLOK Pourable Masonry Crack Filler.
5.
DRYLOK Latex Bonding Agent.
6.
DRYLOK Concrete Cleaner & Degreaser.
7.
DRYLOK Etch.
8.
DRYLOK Liquid Etch.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 03 47 13 - Tilt-Up Concrete.
C.
Section 04 21 13 - Brick Masonry.
D.
Section 04 22 23.29 - Split-Face Concrete Unit Masonry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International:
1.
ASTM D 7088 - Standard Practice for Resistance to Hydrostatic Pressure for Coatings Used in Below Grade Applications Applied to Masonry.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: For each product indicated, including:
1.
Material List: An inclusive list of required coating materials. Indicate each material and cross-reference specific coating and application. Identify each material by manufacturer's catalog number and general classification.
2.
Preparation instructions and recommendations.
3.
Manufacturer's Information: Manufacturer's technical information, including label analysis and instructions for handling, storing, and applying each coating material.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: A firm or individual experienced in applying products similar in material, design, and extent to those indicated for this Project, whose work has resulted in applications with a record of successful in-service performance.
B.
Manufacturer Qualifications: A firm with minimum 10 years successful experience with products specified in this Section.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to Project site in manufacturer's original, unopened packages and containers bearing manufacturer's name and label.
B.
Store materials not in use in tightly covered containers in a well-ventilated area at a minimum ambient temperature of 45 deg F (7 deg C). Maintain storage containers in a clean condition, free of foreign materials and residue.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: United Gilsonite Laboratories, which is located at: 1396 Jefferson Ave. P. O. Box 70; Scranton, PA 18501; Toll Free Tel: 800-845-5227; Tel: 570-344-1202; Fax: 570-969-7634; Email: request info (ugllabs@aol.com); Web: www.ugl.com
B.
Web: www.ugl.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
CEMENT REPAIR PRODUCTS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Hydraulic Cement:
1.
Product: DRYLOK Fast Plug.
2.
Application: A fast-setting hydraulic cement preventing water from flowing under pressure through cracks and holes in concrete and masonry structures. Sealing of floor and wall joints, patching settlement cracks and holes in masonry walls, and anchoring metal to masonry. Similar to mortar, it sets and hardens extremely quickly. No top coat required. A powder that mixes with water.
3.
Performance: Compressive strength of cured material at:
a.
1 Hour - 311 PSI.
b.
3 Hours - 365 PSI.
c.
8 Hours - 396 PSI.
d.
24 Hours - 2650 PSI.
e.
7 Days - 3050 PSI.
f.
28 Days - 11975 PSI.
4.
Coverage: Approximately 16 cubic inches of patching material per pound.
5.
Set time: 3-5 minutes.
 
** NOTE TO SPECIFIER ** Not for use in repairing cracks or holes in masonry where there is an active flow of water. To stop active flow of water use a hydraulic cement like DRYLOK Fast Plug. Delete if not required.
 
B.
Concrete Patch:
1.
Product: DRYLOK Concrete Patch.
2.
Application: An interior and exterior latex and cement patching system used to patch, weld, and join brick and mortar, non-leaking cracks in masonry walls, masonry steps, and cracks in masonry floors.
3.
Performance: Formula fortified with a powdered bonding agent to improve masonry-to-masonry adhesion. Waterproof, self-curing, provides superior adhesion to hairline cracks and large breaks, and will not shrink after drying. Will not chip or crack. A powder that mixes with water.
4.
Coverage: fills up to 80 cubic inches per 6 pound container.
5.
Set time: 24 hours
 
** NOTE TO SPECIFIER ** Do not store in areas of extreme heat or cold. Not to be used as a substitute for high temperature furnace cement or fireplace mortar. Delete if not required.
 
C.
Masonry Crack Filler:
1.
Product: DRYLOK Masonry Crack Filler. Siliconized acrylic latex formulation.
2.
Application: Seals and waterproofs interior and exterior cracks in concrete walks, steps, floors and replaces cracked mortar joints.
3.
Performance:
a.
Excellent adhesion, even on damp surfaces.
b.
Reduces radon gas penetration.
c.
Immediately paintable with latex paint. Gunning caulk package.
4.
Standards: VOC - 57 g/L.
5.
Coverage: 48 linear feet. per 1/4 inch (6 mm) bead.
6.
Cure Time: 12 hours.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Pourable Masonry Crack Filler:
1.
Product: DRYLOK Pourable Masonry Crack Filler
2.
Application: Fill and seal cracks in concrete up to one-half-inch wide and one-quarter-inch deep. For minor repairs of cracks and imperfections. Interior/exterior.
3.
Performance:
a.
Dries to the color of concrete.
b.
Reduces radon gas penetration
4.
Standards: VOC - Does not exceed 40 g/L
5.
Set time: 12 hours.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Latex Bonding Agent:
1.
Product: DRYLOK Latex Bonding Agent.
2.
Application: Repair and repoint masonry, parge walls, resurface concrete driveways, patios, slabs, and steps. Interior/exterior
3.
Performance: Forms a long-lasting, tight bond to the original surface. Improves the performance of powdered water proofers. Cleans up with soap and water
4.
Coverage: up to 500 square feet per gallon depending on the porosity of the surface
5.
Dry time: 30 minutes when used prior to top coating with plaster or concrete
 
** NOTE TO SPECIFIER ** Contains Petroleum Distillate. Delete if not required.
 
F.
Concrete Cleaner & Degreaser:
1.
Product: DRYLOK Concrete Cleaner & Degreaser.
2.
Application: Preparing a concrete surface for staining, painting or repair. Clean concrete walkways, patios, garage floors, basements, concrete driveways, carports, pool areas, and concrete tennis courts, as well as brick, stucco and concrete walls
3.
Performance: Industrial-strength concrete surface cleaner by removing grease, oil, and dirt stains.
4.
Standards: Contains Petroleum Distillate. Dispose of contaminated absorbent, container and unused contents in accordance with local, state and federal regulations.
5.
Coverage: Cleans up to 40 square feet per quart
6.
Active time: 5-10 minutes
 
** NOTE TO SPECIFIER ** Delete if not required.
 
G.
Masonry Cleaner:
1.
Product: DRYLOK Etch
2.
Application: Clean and etch concrete, stone, tile, galvanized metal, and brick. Cut into unprotected parts of metal surfaces, smooth and highly troweled concrete, brick, and ceramic tile. Interior/exterior.
3.
Performance: No harmful fumes. A powder form that mixes with water.
4.
Standards: pH - 1.18 (1% solution/water). Sulfuric acid mixture. Dispose of contaminated absorbent, container and unused contents in accordance with local, state and federal regulations.
5.
Coverage: 12 ounces will etch 300 square feet
 
** NOTE TO SPECIFIER ** Do not apply to concrete that has already been sealed, painted or stained. Additional applications may be required when used as a concrete etching compound or when conditions of excessive efflorescence buildup exist. Delete if not required.
 
H.
Liquid Etch:
1.
Product: DRYLOK Liquid Etch
2.
Application: Clean and etch concrete, stone, tile, galvanized metal, and brick. Interior/exterior. Cut into unprotected parts of metal surfaces, smooth and highly troweled concrete, brick, and ceramic tile.
3.
Performance: Self-neutralizing. Ready to use - no mixing required. No harmful fumes.
4.
Standards: Dilute sulfuric acid mixture. Dispose of contaminated absorbent, container and unused contents in accordance with local, state and federal regulations.
5.
Coverage: 300-600 square feet per gallon
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
1.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
SURFACE PREPARATION
A.
Prepare surfaces for cement patching and accessory products to manufacturer's requirements.
B.
Confirm compatibility of surface preparation cleaning agents with cement patching and crack filling products.
3.3
CRACK FILLING AND SEALING
A.
Surface Preparation:
1.
Opening to be sealed shall be free from frost, dust, dirt, oil and loose particles. Hosing and wire brushing facilitate cleaning.
 
** NOTE TO SPECIFIER ** DRYLOK Masonry Crack Filler. Delete if not required.
 
B.
Installation:
1.
Place cartridge in any standard style caulk gun. Select the size of the bead by cutting the plastic spout at the number indicated (5/16,1/4) on the cartridge tip.
2.
Cut spout at a 45-degree angle. Puncture inner seal in spout with screwdriver.
3.
Force compound tightly into the crack. Smooth down patch with a wet putty knife or trowel.
4.
Deep cracks (over 1/4 inch (6 mm)) shall be filled to within 1/4 inch (6 mm) of top with Oakum before filling with crack filler.
 
** NOTE TO SPECIFIER ** DRYLOK Pourable Masonry. Use only when cracks are 1/2 inch (13 mm) wide or less.
 
C.
Installation:
1.
Remove the red cap. Cut the tip of the spout to a size slightly smaller than the width of the crack.
2.
Squeeze pourable masonry crack filler tightly into the crack, over-filling slightly to allow for shrinkage.
3.
Smooth patched area with a putty knife.
4.
Replace the cap after use.
3.4
HYDRAULIC CEMENT APPLICATION
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Hydraulic Cement: Back chisel out the area to be patched to the shape of an inverted "V" (the point at the surface). This allows the patch to expand and lock into the surface. Wet down the area prior to patching to help cement cure properly.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
For Active Leaks (the presence of flowing water through a break in the surface):
1.
Mix appropriate amount of cement. In approximately 21/2 - 3 minutes, the mixture will become warm to the touch which indicates it is commencing to set. At this time force the Fast Plug into the opening with the palm of the hand. Hold in place for 3-5 minutes, assuring a complete set and sufficient bond to stop the flow of water. The patched area may be smoothed and trimmed to the surrounding area in approximately 5 minutes.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
For Inactive Leaks, Patching, Anchoring:
1.
Thoroughly soak the area to be patched. This will prevent the surface from sucking the water out of the patching material. Apply with knife or trowel. Use the surface to smooth the patch evenly.
2.
When anchoring, chisel or drill hole in the masonry surface slightly larger than item to be anchored. Make certain mix is tamped firmly into hole and around metal part.
 
** NOTE TO SPECIFIER ** Fast Plug may be painted when set with DRYLOK Masonry Waterproofer, Latex Base DRYLOK Masonry Waterproofer, DRYLOK Powdered Masonry Waterproofer or DRYLOK Concrete Floor Paint. Delete if finishing not required.
 
D.
Finishing: Cement shall be painted when cured. Refer to Section 09 97 23 - Concrete and Masonry Coatings.
PART 4 End of Section