Customize this spec with SpecWizard
Download SECTION 04 21 00 ARCHITECTURAL FACE BRICK for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 04 21 00
ARCHITECTURAL FACE BRICK
 
 
Copyright 2011 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Acme Brick Company; Architectural face brick products.
.
This section is based on the products of Acme Brick Company, which is located at:
3024 Acme Brick Plaza
Fort Worth, TX 76109
Toll Free Tel: 800-792-1234
Tel: 817-332-4101
Fax: 817-390-2404
Email: Contact@Brick.com
Web: www.brick.com
[ Click Here ] for additional information.
Acme Brick Company. founded in 1891, is the nations largest American-owned brick company. It is backed by the innovative Homebuyers' 100 Year Limited Guarantee and the famous Good Housekeeping Seal.
The Acme name is stamped onto select residential brick, most often visible along windowsills and at corners.
Acme is part of Berkshire Hathaway, Inc., the publicly traded firm headed by Warren Buffett.
Acme Brick Company contributes to a wide variety of local and national charities
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Brick units.
B.
Reinforcement, anchors, and accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete
B.
Section 04 05 00 - Common Work Results for Masonry
C.
Section 05 50 00 - Metal Fabrications.
D.
Section 06 10 00 - Rough Carpentry.
E.
Section 07 60 00 - Flashing and Sheet Metal
F.
Section 07 65 00 - Flexible Flashing.
G.
Section 07 91 26 - Joint Fillers.
 
** NOTE TO SPECIFIER ** Include the following Allowance paragraph if the actual brick and color has not been selected at the time of bid. Contact the Manufacturer to establish a price range to be included under Allowances for bidding purposes. Coordinate with Section 01210 Allowances. Delete if not relevant to this project.
 
1.3
ALLOWANCES
A.
Allowance included under provisions of Section 01210 - Allowances, includes all brick products included in this specification. Installation is included in this Section and is part of Contract Sum/Price.
1.4
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A153 - Standard Specification for Zinc Coating (Hot-Dip) on Iron and Steel Hardware.
B.
ASTM C 216 - Standard Specification for Facing Brick (Solid Masonry Units Made from Clay or Shale).
C.
ASTM D 1056 - Standard Specification for Flexible Cellular Materials - Sponge or Expanded Rubber.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
NOTE TO SPECIFIER ** Delete selection samples if brick and colors have already been selected.
 
B.
Selection Samples: For each product specified, two complete samples of brick to reflect the full range of color, shades and surface texture of brick specified.
C.
Verification Samples: For each product specified, two samples of four brick each, representing actual product, color, and texture.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.6
MOCKUP
A.
As soon as the brick and stone samples have been approved, deliver enough brick to the job site to construct a __ foot by __ foot mockup wall panel.
B.
Construct the mockup panel using the brick, mortar, reinforcing, weep holes, tooling, and cleaning as specified, with appropriate backup walls as shown on the Drawing.
C.
The approved sample panel shall be a standard of workmanship for the Work.
D.
As construction proceeds, the first full panel of brickwork, between expansion joints shall become the standard of workmanship for issues, such as head joint alignment, that are not apparent on the smaller mockup panel.
E.
Mockup panel shall not be removed until masonry work required by this Section has been completed and accepted.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store, and handle materials to prevent inclusion of foreign materials and damage by water or weather. Store packaged materials in their original packages. Remove damaged or deteriorated materials from the premises
1.8
PROJECT CONDITIONS
A.
Follow hot weather and cold weather requirements in the masonry code and specifications, TMS 402 and TMS 602.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Acme Brick Company, which is located at: 3024 Acme Brick Plaza; Fort Worth, TX 76109; Toll Free Tel: 800-792-1234; Tel: 817-332-4101; Fax: 817-390-2404; Email: Contact@Brick.com; Web: www.brick.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the sizes, and shapes required from the following paragraphs and delete those not required. Other Sizes, Colors and Finishes that are available can be viewed on the manufacturers web site.
 
2.2
BRICK UNITS
A.
Face Brick: Brick shall be Type FBS or HBS as follows:
1.
Modular in size, 2-1/4 by 3-5/8 by 7-5/8 inches, and conform to the requirements of ASTM C 216, Grade SW.
2.
King size 2-5/8 by 2-5/8 by 9-5/8 inches and conform to the requirements of ASTM C 216, Grade SW.
3.
Queen size 2-3/4 by 2-3/4 by 7-5/8 inches, and conform to the requirements of ASTM C 216 Grade SW. Use field cut closers as required for half-bond pattern.
4.
Western Queen size 2-13/16 by 2-13/16 by 8-5/8 inches, and conform to the requirements of ASTM C 216 Grade SW. Use field cut closers as required for half-bond pattern.
5.
Utility 3-5/8 by 3-5/8 by 11-5/8 inches and conform to the requirements of ASTM C 216, Grade SW. Use field cut closers as required for half-bond pattern.
6.
Closure 3-5/8 by 3-5/8 by 7-5/8 inches and conform to the requirements of ASTM C 216, Grade SW.
7.
Norman 3-5/8 by 2-1/4 by 11-5/8 inches and conform to the requirements of ASTM C 216, Grade SW. Use field cut closers as required for half-bond pattern.
8.
Estate 3-5/8 by 3-5/8 by 15-5/8 inches and conform to the requirements of ASTM C 216, Grade SW. Use field cut closers as required for half-bond pattern.
9.
Other Sizes: ___________
B.
Special shape face bricks shall be as detailed and at locations as indicated on the Drawings.
C.
Furnish special uncored face brick in locations where cores would be exposed in finish work.
D.
Color:
 
** NOTE TO SPECIFIER ** Select the Plant and Brick Color(s) required from the following paragraphs. Delete those not applicable. If Brick color is not known at the time of bidding identify the Plant from which the material will be selected and coordinate with Section 01210 Allowances to establish a price range for bidding purposes.
 
1.
Birmingham, AL Plant
a.
Blacksburg
b.
Brompton
c.
Camden Hall
d.
Cherrywood
e.
Donegal
f.
Hampstead
g.
Mackenzie
h.
Red Richmond
i.
San Jose
j.
Signal Mountain
k.
Southwick
l.
Spanish Fort
m.
St. Charles
n.
Stonegate
o.
Walden Ridge
p.
Wirecut 200 Series
q.
Wirecut 300 Series
r.
Seabrook blend
s.
Wirecut 100 Series
2.
Denton, TX Plant
a.
Academy
b.
Alton Bridge
c.
Astoria
d.
Auburn Hills
e.
Bartonville
f.
Blueridge Mountain
g.
Bristol Oak
h.
Brookshire
i.
Burgundy
j.
Burnt Pumpkin
k.
Cameron Hills
l.
Cape Cod
m.
Caramel Ironspot
n.
Castle Brown
o.
Cedar Valley
p.
Charcoal Gray
q.
Chicago Southside
r.
Cinnebar
s.
Copper Sand
t.
Cranberry
u.
Denton Antique
v.
Desert Peach
w.
Ebony
x.
Elderwood
y.
Golden Sunset
z.
Gray Mist
aa.
Hickory Creek
ab.
Highland Park
ac.
Ironstone
ad.
Mark IV
ae.
Mocha Ironspot
af.
Monterrey
ag.
Mushroom Brown
ah.
Norwood
ai.
Old Denton
aj.
Old Rockwall
ak.
Park Avenue
al.
Presidio
am.
Quorum
an.
Red Sunset
ao.
Rockefeller Plaza
ap.
Roxbury
aq.
Royal Birkdale
ar.
Sable Oak
as.
Saddlebrook
at.
Texas
au.
Twilight Pink
av.
Valley Rose
aw.
Via Roma
ax.
Village
ay.
Weatherwood Gray
az.
Westchester
ba.
Frosty Pink blend
bb.
Highstone blend
bc.
Quakertown blend
bd.
Rustic Tavern blend
3.
Denver, CO Plant
a.
Brownwood Mill
b.
Buff Colorado Rumbled
c.
CR Red
d.
Cardiff Grey
e.
Carson Canyon
f.
Castle Ridge
g.
Chama Valley
h.
Cumberland Pass
i.
Denver Claret
j.
Desert Tan
k.
Desert Tan Flash
l.
Driftwood
m.
Durango
n.
Durham Road
o.
Moffat
p.
Norfolk
q.
Old Charleston
r.
Old Denver
s.
Onyx
t.
Prairie Grey
u.
Red Colorado Rumbled
v.
Redstone
w.
Rio Grande
x.
Slate
y.
Summer Mesa
z.
Tuscan Villa
aa.
University
ab.
Valley Mist
ac.
Windermere
ad.
Brownwood Mill Ironspot blend
ae.
CR Red Ironspot blend
af.
Castle Ridge Ironspot blend
ag.
Denver Claret Ironspot blend
ah.
Desert Tan Ironspot blend
ai.
Driftwood Ironspot blend
aj.
Harvard blend
ak.
Harvard Ironspot blend
al.
Moffat Ironspot blend
am.
Onyx Ironspot blend
an.
Rustic Flash blend
ao.
Slate Ironspot blend
ap.
University Ironspot blend
4.
Elgin, TX Plant
a.
Alpine
b.
Americana
c.
Baja Blend
d.
Big Bend
e.
Cactus Flower
f.
Canyon Brown
g.
Canyon Gray
h.
Canyon Springs
i.
Carbon Sky
j.
Castle Gray
k.
Colonial Brown
l.
Copper Sunset
m.
Coral Skye
n.
Craftwork 7026
o.
Cremello
p.
Dark Baja Blend
q.
Dark Gray 644d
r.
Desert Sand
s.
Doeskin
t.
Dovetail
u.
El Ricardo
v.
Firewheel
w.
Galena
x.
Granite
y.
Gray Wolf
z.
Light Orchid
aa.
Medium Gray
ab.
Medium Orchid
ac.
Mimosa
ad.
Mission Pink
ae.
Monte Carlo
af.
Navajo Red
ag.
Painted Desert
ah.
Palisade
ai.
Paloma Gray
aj.
Palomino
ak.
Pecos Desert
al.
Pewter Gray
am.
Purple Sage
an.
Rainstorm
ao.
Rio Colorado
ap.
Royal Orchid
aq.
Russett
ar.
Sage Brush
as.
Sahara
at.
Santa Fe
au.
Sedona
av.
Sierra
aw.
Silverado
ax.
Southern Lights
ay.
Sunset
az.
Texas Rosewood
ba.
Thistle
bb.
Twilight Rose
bc.
Craftwork 7025 blend
bd.
Southern Frost blend
be.
Sundown blend
bf.
Logan's Run blend
5.
Fort Smith, AK Plant
a.
Old Americana
b.
Old Fort Smith
c.
Olde Towne
d.
Olde World
e.
Plaza Heights Handcraft
f.
Red Handcraft
g.
Sebastian
h.
Stone River
i.
Williamsburg
j.
Plaza Heights Smooth blend
6.
Montgomery Plant, AL
a.
Aden Blend
b.
Aspen
c.
Brookstone
d.
Brown Vanderbilt
e.
Chadwick
f.
Gamston
g.
Hampton
h.
Inverness
i.
Menawa
j.
Monte Vista
k.
Mountain Brook
l.
Old Tavern
m.
Ole South
n.
Range Wirecut
o.
Richmond Blend
p.
Rockwell
q.
Rushton
r.
Safford
s.
Saint Charles
t.
Salisbury
u.
Shakespeare
v.
Wexford
w.
Woodbury
x.
Alahambra Range blend
y.
Alahambra Red blend
z.
Cloister blend
aa.
Colonial Range blend
ab.
Princeton Dark blend
ac.
Range Sand blend
ad.
Range Select blend
ae.
Red Wirecut blend
7.
Perla, AK East Gate Plant
a.
Alluvial Light
b.
Alluvial Medium
c.
Confederate
d.
Dove Gray
e.
French Vanilla Light
f.
French Vanilla Medium
g.
Glacier White
h.
Ko-Ko Brown
i.
Ko-Ko Plus Chocolate
j.
Marble Gray
k.
Mission Five
l.
Mission Four
m.
Mission Three
n.
Mission Two
o.
Oxford Brown
p.
Ridgemar
q.
Rock Creek
r.
Royal Oak
s.
Rustic White
t.
Shamrock
u.
Slate Gray
v.
Steel Gray
w.
White Pine
x.
Rojo blend
8.
Tulsa, OK Plant
a.
Amaretto
b.
Crimson
c.
Garnet
d.
Gunnison River
e.
Hampton Mill
f.
Napa Valley
g.
Otter Creek
h.
Patriot Red
i.
Prairie Clouds
j.
Summer Vineyard
k.
Torrington
l.
Windsor Park
9.
Other Acme Plant _________
2.3
ANCHORS AND TIES
A.
Acceptable Manufacturers:
1.
Products of Hohmann and Barnard and Heckman Building Products, conforming to specification requirements are acceptable.
B.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
C.
Anchors:
1.
Slotted anchors of type DW10 shall be used with steel stud or wood stud backup walls unless noted otherwise.
2.
Dur-O-Eye or equal anchors welded to joint reinforcing shall be used with masonry backup walls. Missing or damaged anchors shall be replaced as necessary with DW10 anchors fastened to wall with corrosion resistant Tapcon screws.
3.
Zinc coating shall comply with ASTM A153-B2.
2.4
ACCESSORlES
A.
Weep Holes: Open head joints every third brick at lintels and other locations.
B.
Compressible Filler: Premolded, flexible cellular neoprene rubber filler strips complying with ASTM D 1056, Grade RE41E1, capable of compression up to 35 percent of width and thickness indicated.
C.
Mortar Net: Provide continuous Mortar Net along base of air space to catch mortar drippings. High-density polyethylene, 90 percent open mesh, dovetail shape.
D.
As an alternate to Mortar Net, every third brick may be left out at base of air space and cavity cleaned and inspected to be free of mortar droppings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until backup substrates have been properly prepared.
B.
Verify field conditions are acceptable and are ready to receive work.
C.
Verify built-in items are in proper location, and ready for roughing into masonry work.
D.
If backup substrate and other preparation work is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Furnish temporary bracing during installation of masonry work. Maintain in place until building structure provides permanent support.
3.3
INSTALLATION
 
** NOTE TO SPECIFIER ** Include the following paragraph for face brick installed as part of a unit masonry assembly. Delete if not applicable.
 
A.
Pre-wet all brick having initial rate of absorption greater than 30 before laying.
B.
Heat water and sand in cold weather. Do not lay brick in temperature below freezing unless such heating of materials and protection of work is properly provided for.
C.
Lay brickwork true to dimensions, plumb, square, and in bond. All courses shall be level with joints of uniform width and height.
D.
Vertical joints in facing bond work shall be spaced so as to line up plumb and true, and all joints shall be as uniform as the type of brick will allow.
E.
Lay facing brick in full mortar bed with shoved head joints. Completely fill joints with mortar. Do not deep furrow bed joints.
F.
Allow space for caulking of joints at frames.
G.
Bond for facing brick shall be running bond unless otherwise indicated on the Drawings. Match existing bond patterns unless noted otherwise.
H.
Anchor facing brick to metal studs or masonry backup at 16 inches o.c. vertically and 16 inches o.c. horizontally with adjustable anchors and ties.
I.
Joint thickness shall be such as to provide coursing pattern to match existing brickwork. When the joints have become thumbprint hard, all exposed joints shall be tooled with a sled-jointing tool. The jointer shall be larger than the width of the joints so that a complete contact is made along the edges of the units, compressing and sealing the surface of the joint. Joints shall be pointed as the tool proceeds.
J.
Form weep holes in head joints at face brick over shelf angles and lintels and where shown on the Drawings. Rake out bed joint mortar to clean flashing surface. Weep holes shall be filled with preformed mesh type vent at bottom of head joints not more than 24 inches o.c.
K.
Keep air space clean of mortar at all times. Where brick extends below grade, fill brick cavity solid to level of flashing and slope mortar slightly to outside under flashing.
L.
When flashing is to be laid on or against masonry, the surface of the masonry shall be smooth and free from projections that might puncture the flashing material.
M.
Where fresh masonry joins masonry that is partially set or totally set, the exposed surface of the set masonry shall be cleaned and lightly wetted so as to obtain the best possible bond with the new work. All loose brick and mortar shall be removed.
N.
Expansion Joints:
1.
Vertical: Locate where indicated on Drawings. Lay units to form a vertical joint free of mortar and of same width as normal head joint.
2.
Horizontal: Locate under shelf angles and other dissimilar materials abutted by brick. Maintain a clear space at least 1/4-inch thick free of mortar. Inspect with trowel before installing backer rod and sealant.
3.
Sealant. Shall be in accordance with Section 07 90 00 - Joint Protection.
3.4
FLASHING
A.
Build in, as the work progresses all flashings which enter the masonry as specified in Sections 07600 Sheet Metal Flashing and 07670 Thru-Wall Flashing.
B.
Extend all flexible flashing 1 inch past face of wall and trim after tooling joints.
C.
Where metal flashing or drip edge is shown, align drip with face of brick. Edge of flashing or drip edge shall be a simple hem rolled edge and not turned down.
3.5
OPENINGS AND HOLES
A.
Provide all chases and recesses in masonry work of all types as indicated on the Drawings and as required for pipes, ducts, and other work of Mechanical and Electrical trades. Such work shall be accurately located by the trades requiring the work, but masonry work shall not be constructed without giving other trades due notices and opportunity to lay out or install such items as may be required for their work.
B.
Where required for installation of work of other trades, leave openings as indicated on the Drawing or as required to receive a later installation.
C.
After work of other trades is in place, openings shall be neatly filled with masonry of the same type as in the adjoining surfaces.
3.6
SETTING AND BUILDING-IN
A.
Build-in materials occurring in any type of masonry construction that are furnished by other trades. All built-in work shall be accurately placed, secured, held in position, and located by the trade requiring the work.
B.
Set and built -in items of related miscellaneous iron such as loose lintels and anchors required to complete all parts not connected to building framing.
C.
Set all anchor bolts required for the attachment of work to masonry.
D.
Build-in recesses, flashings, receivers, slots, anchors, sleeves and other work shown on Drawings.
3.7
CLEANING
A.
After tooling and pointing is done, clean face brick surface with dry brush.
B.
After 3 days clean with water and mild detergent or cleaners recommended by brick manufacturer. Do not use muriatic acid.
1.
Wet brick surfaces thoroughly before applying cleaning solution.
2.
Apply cleaning solution with bucket and brush or LOW PRESSURE spray.
3.
Remove all stains and mortar streaks using stiff fiber bristle brush.
4.
Rinse THOROUGHLY with water.
5.
Protect windows, landscaping, and surrounding masonry surfaces from cleaning solution and rinse water.
END OF SECTION