Download SECTION 04 21 00 CLAY MASONRY UNITS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 04 21 00
CLAY MASONRY UNITS
 
 
Copyright 2011 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Corporate Office & Bowerston Plant; Clay masonry products.
.
This section is based on the products of Corporate Office & Bowerston Plant, which is located at:
The Bowerston Shale Company 515 E. Main Street P. O. Box 199
Bowerston, OH 44695
Tel: 740-269-2921
Fax: 740-269-5456
Email: request info (info@bowerstonshale.com)
Web: www.bowerstonshale.com
[ Click Here ] for additional information.
Bowerston Shale Company has produced quality clay products for the architectural, commercial and residential markets for over 70 years. Quality and customer service has been the foundation of our company. We continually incorporate the latest engineering and manufacturing techniques into our brick production. We sell through select dealers and distributors who share our commitment to selling the finest clay products in the world.
Architects and builders specify Bowerston Shale Company's brick for many reasons. It is our pleasure to present you with a wide range of selections to help you determine the perfect color and texture to ensure your project makes an everlasting impression.
Architects and builders specify Bowerston brick for many reasons. Those include known quality, wide selection of shades, sizes and textures, color consistency, and size parameters that meet tight tolerances and special matching requirements. Brick from the Bowerston Shale Company has been used to create some of the most impressive structures in the world...structures with character, beauty and durability.
Creativity in specialty brick design and sculpture has been a hallmark of the Bowerston Shale Company. The skilled staff in our architectural specialties and design department create custom shapes and sculptures that give unlimited possibilities to building design.
A large sculpture studio is open to visitors who wish to view the sculpture process. Our artists can create a design specifically for your application, scale the drawing to size and submit it for your approval.
The design is then carved into the green brick and color tinted if necessary. The brick is then fired and packaged for shipment. As you can see in the examples below, sculptures can be created for residential, commercial and institutional applications.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Clay masonry units.
B.
Accessories including reinforcement, anchorage, flashing, etc.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 05 16.26 - Engineered Masonry Grouting.
B.
Section 04 23 00 - Glass Unit Masonry.
C.
Section 04 01 00 - Maintenance of Masonry.
D.
Section 05 12 16 - Fabricated Fireproofed Steel Columns.
E.
Section 05 21 23 - Steel Joist Girder Framing.
F.
Section 05 50 00 - Metal Fabrications.
G.
Section 06 10 00 - Rough Carpentry.
H.
Section 07 62 00 - Sheet Metal Flashing and Trim.
I.
Section 07 84 53 - Building Perimeter Firestopping .
J.
Section 07 90 00 - Joint Protection.
K.
Section ______-____________: Product requirements for window anchors for placement by this section.
L.
Section ______-____________: Fireplace and chimney flue accessories.
M.
Section _____-__________: Execution requirements for special anchors specified by this section.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 36 - Standard Specification for Carbon Structural Steel.
B.
ASTM A 82 - Standard Specification for Steel Wire, Plain, for Concrete Reinforcement.
C.
ASTM A 153/A 153M - Zinc Coating (Hot-Dip) on Iron and Steel Hardware.
D.
ASTM A 615/A 615M - Standard Specification for Deformed and Plain Billet-Steel Bars for Concrete Reinforcement.
E.
ASTM A 616 - Standard Specification for Rail-Steel Deformed and Plain Bars for Concrete Reinforcement.
F.
ASTM A 617 - Standard Specification for Axle-Steel Deformed and Plain Bars for Concrete Reinforcement.
G.
ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
H.
ASTM A 775 - Standard Specification for Epoxy-Coated Steel Reinforcing Bars.
I.
ASTM A 996 - Standard Specification for Rail-Steel and Axle-Steel Deformed Bars for Concrete Reinforcement.
J.
ASTM A 1008 - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy, High-Strength Low-Alloy with Improved Formability, Solution Hardened, and Bake Hardenable.
K.
ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction.
L.
ASTM C 62 - Standard Specification for Building Brick (Solid Masonry Units Made From Clay or Shale)
M.
ASTM C 67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile.
N.
ASTM C 216 - Standard Specification for Facing Brick (Solid Masonry Units Made from Clay or Shale).
O.
ASTM C 1261 - Standard Specification for Firebox Brick for Residential Fireplaces.
P.
ASTM D 1056 - Standard Specification for Flexible Cellular Materials Sponge or Expanded Rubber.
Q.
ANSI A41.1 Building Code Requirements for Masonry
R.
ANSI A41.2 Building Code Requirements for Reinforced Masonry
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Work shall conform to ANSI A41.1 Building Code Requirements for Masonry, ANSI A41.2 Building Code Requirements for Reinforced Masonry or equivalent sections of the applicable Code.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: Furnish not less than five individual brick as samples, showing extreme variations in color and texture.
D.
Manufacturer's Certificates: Test reports to certify products meet or exceed specified requirements.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Primary products specified in this section will be supplied by a single manufacturer with a minimum of ten years experience.
B.
Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Mock-up or sample panels shall be used to review brick and mortar color and serve as the standard of workmanship for the Project.
1.
Construct masonry wall mockup, 4 feet (1.2 m) long by 3 feet (1 m) high, showing proposed color range, texture, bond, mortar and workmanship.
2.
Locate where directed by Architect.
3.
When required provide a separate panel for each type of brick and mortar specified.
4.
Do not proceed with remaining work until workmanship, color and texture are approved by Architect.
5.
Protect the panel until the Work is completed and accepted by the Architect.
D.
Brick Tests:
1.
Submit brick tests sampled and tested in accordance with ASTM C 67.
2.
Test Reports:
a.
Testing and reports shall be completed by an independent laboratory.
b.
Test reports for each type of building and facing brick shall be submitted to the Architect/Engineer for review.
c.
Test reports shall indicate:
1)
Compressive strength.
2)
24 hour cold water absorption.
3)
5-hour boil absorption.
4)
Saturation coefficient.
5)
Initial rate of absorption.
6)
Efflorescence.
 
** NOTE TO SPECIFIER ** Select the following paragraph if brick is specified by allowance. Delete if not required.
 
1.7
ALLOWANCES
A.
Include under provisions of Section 01 21 29 - Quantity Allowances.
B.
Allowance includes each type of clay masonry unit included in this section. Installation is included in this section and is part of Contract Sum/Price.
1.8
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Deliver products of this section on pallets, with individual faces protected; keep dry.
C.
Store brick off the ground to prevent contamination by mud, dust or other materials likely to cause staining or other defects.
D.
Cover all materials with a non staining waterproof membrane material when necessary to protect from elements.
1.9
COORDINATION
A.
Coordinate masonry work with installation of built-in work and adjacent construction.
1.10
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Protection of Work:
1.
Wall Covering:
a.
During erection, cover top of wall with strong nonstaining waterproof membrane at end of each day or shutdown.
b.
Cover partially completed walls when work is not in progress.
c.
Extend cover minimum of 24 inches (610 mm) down both sides.
d.
Hold cover securely in place.
2.
Load Applications:
a.
Do not apply uniform floor or roof loading for at least 12 hours after building masonry columns or wall.
b.
Do not apply concentrated loads for at least 3 days after building masonry columns or walls.
3.
Stain Prevention:
a.
Prevent grout or mortar from staining the face of masonry.
b.
Remove immediately grout or mortar in contact with face of masonry.
c.
Protect all sills, ledges and projections from droppings of mortar.
d.
Protect base of wall from rain-splashed mud and mortar splatter.
e.
Scaffold boards shall be turned on edge when work is not in progress.
C.
Cold Weather Protection:
1.
Preparation:
a.
When ice or snow has formed on masonry bed, remove by carefully applying heat not to exceed 120 degrees F (49 degrees C) until surface is dry to the touch.
b.
Remove all masonry deemed frozen or damaged.
2.
Products:
a.
When brick suction exceeds 30 grams/min/30 sq. in., sprinkle with heated water:
1)
When units are above 32 degrees F (0 degrees C), heat water above 70 degrees F (21 degrees C).
2)
When units are below 32 degrees F (0 degrees C), heat water above 130 degrees F (54 degrees C).
b.
Do not use wet or frozen units.
3.
Construction Requirements While Work is Progressing:
a.
Air temperature 40 degrees F (4 degrees C) to 32 degrees F (0 degrees C):
1)
Heat sand or mixing water to produce mortar temperatures between 40 degrees F (4 degrees C) to 32 degrees F (0 degrees C).
b.
Air temperature 32 degrees F (0 degrees C) to 25 degrees F (minus 4 degrees C):
1)
Heat sand and mixing water to produce temperatures between 40 degrees F (4 degrees C) and 120 degrees F (49 degrees C).
2)
Maintain temperature of mortar on boards above freezing.
c.
Air temperatures 25 degrees F (minus 4 degrees C) to 20 degrees F (minus 7 degrees C).
1)
Heat sand and mixing water to produce mortar temperatures between 40 degrees F (4 degrees C) and 120 degrees F. (49 degrees C).
2)
Maintain mortar temperatures on boards above freezing.
3)
Use approved heat sources on both sides of walls under construction.
4)
Use windbreaks when wind is in excess of 15 mph (24 kms/h).
d.
Air temperature 20 degrees F (minus 7 degrees C) and below:
1)
Heat sand and mixing water to produce mortar temperatures between 40 degrees F (4 degrees C) and 120 degrees F (49 degrees C.).
2)
Provide enclosures and auxiliary heat to maintain air temperature above 32 degrees F (0 degrees C).
3)
Minimum temperature of units when laid: 20 degrees F (minus 7 degrees C).
e.
Mean daily air temperature 40 degrees F (4 degrees C) to 32 degrees F (0 degrees C):
1)
Protect masonry from rain or snow for 24 hours by covering with weather-resistive membrane.
f.
Mean daily air temperature 32 degrees F (0 degrees C) to 25 degrees F (minus 4 degrees C):
1)
Completely cover masonry with weather-resistive membrane for 24 hrs.
g.
Mean daily temperature 25 degrees F (minus 4 degrees C) to 20 degrees F (minus 7 degrees C):
1)
Completely cover masonry with insulating blankets or equal protection for 24 hours.
h.
Mean daily air temperature 20 degrees F (minus 7 degrees C) and below:
1)
Maintain masonry temperature above 32 degrees F (0 degrees C) for 24 hours by:
a)
Method: Enclosure and supplementary heat.
b)
Method: Electric heating blankets.
c)
Method: Infrared lamps.
d)
Method: Other approved methods.
D.
Hot Weather Protection:
1.
When temperature exceeds 100 degrees F or 90 degrees F with 8 mph wind (above 38 degrees C or 32 degrees C with 13 kms/h wind).
a.
Maintain temperature of mortar and grout between 70 degrees F and 120 degrees F (21 degrees C and 49 degrees C).
1)
Limit spread of mortar bed to 4 feet (1.2 m). Place units within 1 minute of spreading mortar.
b.
Partially or recently completed walls may be fog sprayed and/or covered with opaque plastic or canvas or both to control moisture evaporation.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Corporate Office & Bowerston Plant, which is located at: The Bowerston Shale Company 515 E. Main Street P. O. Box 199; Bowerston, OH 44695; Tel: 740-269-2921; Fax: 740-269-5456; Email: request info (info@bowerstonshale.com); Web: www.bowerstonshale.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the components required from the following paragraphs and delete those not required. Custom sizes and shapes available. Contact the manufacturer for availability.
 
2.2
CLAY MASONRY UNITS
A.
Face Brick: Provide to the sizes colors and textures specified. Furnish special units for corners, lintels, bullnosed corners and others as indicated on the Drawings. Shaped to profile indicated and provide to color and surface texture to match face brick unless otherwise indicated.
1.
Modular Size: 3-5/8 inch Wide by 2-1/4 inch High by 7-5/8 inch Long (92.1 mm Wide by 57.2 mm High by 193.7 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#100 Red Vine Tex
3)
#1000 Buff Smooth Flash
4)
#1003 Buff Smooth
5)
#110 Red Smooth
6)
#1100 Red Smooth Flash
7)
#110-3 Mahogany Smooth
8)
#110-6 Sorrel Smooth
9)
#120 Red Rugg
10)
#1200 Monticello Blend
11)
#125 Cherry Bark
12)
#1252 Cardinal Blend
13)
#130 Red Velvet
14)
#1300 Valley Blend
15)
#130-1 W/C
16)
#130-3 Mahogany Velvet
17)
#130-6 Sorrell Velvet
18)
#1348 Red Rough Tex Flash
19)
#138 Red R/T
20)
#1425 Buff Bark Flash
21)
#1445 Mission Blend
22)
#1448 Buff R/T Flash
23)
#145 Red Vertex
24)
#1450 Red Vertex Flash
25)
#145-3 Mahogany Vertex
26)
#145-6 Sorrel Vertex
27)
#1520 Blush Buff Sand Face
28)
#1525 Buff Sand Face Flash
29)
#1545 Buff Vertex Flash
30)
#1620 Red Sand Face
31)
#1625 Red Flash Sand Face
32)
#225 Red Bark Flash
33)
#245 Blush Buff Rugg
34)
#300 White Birch Bark
35)
#325 Walnut Bark
36)
#340 White Velvet
37)
#340-1 W/C
38)
#345 White Vertex
39)
#360 White Rugg
40)
#425 Blush Buff Bark Blend
41)
#443 Lite Blush Buff Velvet
42)
#445 Blush Buff Velvet
43)
#446 Darker Blush Buff Velvet
44)
#501 Cordovan Velvet
45)
#510 Cordovan Smooth
46)
#520 Cordovan Sandface
47)
#525 Cordovan Rugg
48)
#545 Cordovan Vertex
49)
#610 Dark Red Smooth Iron Spot
50)
#615 Red Smooth Full Range Iron Spot
51)
#717 Dark Smooth Iron Spot
52)
#721 Dark Smooth Full Range Iron Spot
53)
#7210 Dark W/C Full Range Iron Spot
54)
#806 Gray And White Bark Blend
55)
#825 Medium Gray/Brown Bark Blend
56)
#925 Gray Bark Blend
57)
#940 Gray Velvet
58)
85/15 W/C
59)
940-1 W/C
60)
Albany Rose
61)
Antique Red Lite Flash V/M
62)
Autumn Blend Clear W/C
63)
Autumn Blend R/T
64)
Autumn Blend Smooth
65)
Autumn Blend V/M
66)
Autumn Blend W/C
67)
Autumn Rose Clear W/C
68)
Autumn Rose R/T
69)
Autumn Rose Smooth
70)
Autumn Rose V/M
71)
Autumn Rose W/C
72)
Aztec Red
73)
Bordeaux
74)
Briarcliffe
75)
Buckskin
76)
Burgundy Blend
77)
Canyon Blend R/T Full Range
78)
Canyon Blend R/T Lite Flash
79)
Canyon R/T
80)
Cherokee V/M
81)
Chocolate R/T
82)
Chocolate R/T Full Range
83)
Chocolate Smooth
84)
Chocolate Smooth Full Range
85)
Chocolate W/C
86)
Chocolate W/C Full Range
87)
Cocoa
88)
Collegiate Red Flash V/M
89)
Dark Red Flash Bark
90)
Dark Red Flash V/M
91)
Dark Red Smooth
92)
Desert Brown Smooth
93)
Desert Brown Velvet
94)
Desert Sage Smooth
95)
Desert Sage Velvet
96)
Desert Tan Smooth
97)
Desert Tan Velvet
98)
Eau Claire
99)
Frisco Blend
100)
Harrison Range
101)
Harvest Blend
102)
Hoosier Blend
103)
Irish Gold
104)
Knox Blend
105)
Lite Chocolate FL V/M with Blk
106)
Lite Gray Bark
107)
Medium Gray Bark
108)
Mohican Blend
109)
Monroe Blend
110)
Navajo W/C
111)
Old English
112)
Olde Cheyenne
113)
Olde Cheyenne With Green
114)
Olde Harvard Smooth
115)
Olde Windsor
116)
Phoenix Red
117)
Pioneer Blend Smooth
118)
Pioneer Blend W/C
119)
Pioneer W/C
120)
Red Bark Full Range
121)
Red Brush-Tex
122)
Red Brush-Tex Flash
123)
Red Smooth
124)
Red Smooth Full Range
125)
Red Smooth Iron Spot
126)
Red V/M
127)
Red V/M Full Range
128)
Red W/C Full Range
129)
Rose Mist
130)
Rustic Red
131)
Santa Fe R/T
132)
Santa Fe Smooth
133)
Santa Fe W/C
134)
Sunset Clear W/C
135)
Sunset Flash R/T
136)
Sunset Flash Smooth
137)
Sunset Flash V/M
138)
Sunset Flash W/C
139)
Terra Cotta Bark
140)
Terra Cotta Red R/T
141)
Terra Cotta Red V/M
142)
Terra Cotta Red W/C
143)
University Blend Smooth
144)
University Blend Smooth Iron Spot
145)
University Blend V/M
146)
University Blend W/C
147)
University Blend W/C Iron Spot
148)
Woodsfield Blend
2.
Standard Size: 3-/5/8 inch Wide by 2-1/4 inch High by 8 inch (Long 92.1 mm Wide by 57.2 mm High by 203 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#100 Red Vine Tex
3)
#1000 Buff Smooth Flash
4)
#1003 Buff Smooth
5)
#110 Red Smooth
6)
#1100 Red Smooth Flash
7)
#110-3 Mahogany Smooth
8)
#110-6 Sorrel Smooth
9)
#120 Red Rugg
10)
#1200 Monticello Blend
11)
#125 Cherry Bark
12)
#1252 Cardinal Blend
13)
#130 Red Velvet
14)
#1300 Valley Blend
15)
#130-1 W/C
16)
#130-3 Mahogany Velvet
17)
#130-6 Sorrell Velvet
18)
#1348 Red Rough Tex Flash
19)
#138 Red R/T
20)
#1425 Buff Bark Flash
21)
#1445 Mission Blend
22)
#1448 Buff R/T Flash
23)
#145 Red Vertex
24)
#1450 Red Vertex Flash
25)
#145-3 Mahogany Vertex
26)
#145-6 Sorrel Vertex
27)
#1520 Blush Buff Sand Face
28)
#1525 Buff Sand Face Flash
29)
#1545 Buff Vertex Flash
30)
#1620 Red Sand Face
31)
#1625 Red Flash Sand Face
32)
#225 Red Bark Flash
33)
#245 Blush Buff Rugg
34)
#300 White Birch Bark
35)
#325 Walnut Bark
36)
#340 White Velvet
37)
#340-1 W/C
38)
#345 White Vertex
39)
#360 White Rugg
40)
#425 Blush Buff Bark Blend
41)
#443 Lite Blush Buff Velvet
42)
#445 Blush Buff Velvet
43)
#446 Darker Blush Buff Velvet
44)
#501 Codovan Velvet
45)
#510 Cordovan Smooth
46)
#520 Cordovan Sandface
47)
#525 Cordovan Rugg
48)
#545 Cordovan Vertex
49)
#610 Dark Red Smooth Iron Spot
50)
#615 Red Smooth Full Range Iron Spot
51)
#717 Dark Smooth Iron Spot
52)
#721 Dark Smooth Full Range Iron Spot
53)
#7210 Dark W/C Full Range Iron Spot
54)
#806 Gray And White Bark Blend
55)
#825 Medium Gray/Brown Bark Blend
56)
#925 Gray Bark Blend
57)
#940 Gray Velvet
58)
85/15 W/C
59)
940-1 W/C
60)
Albany Rose
61)
Antique Red Lite Flash V/M
62)
Autumn Blend Clear W/C
63)
Autumn Blend R/T
64)
Autumn Blend Smooth
65)
Autumn Blend V/M
66)
Autumn Blend W/C
67)
Autumn Rose Clear W/C
68)
Autumn Rose R/T
69)
Autumn Rose Smooth
70)
Autumn Rose V/M
71)
Autumn Rose W/C
72)
Aztec Red
73)
Bordeaux
74)
Briarcliffe
75)
Buckskin
76)
Burgundy Blend
77)
Canyon Blend R/T Full Range
78)
Canyon Blend R/T Lite Flash
79)
Canyon R/T
80)
Cherokee V/M
81)
Chocolate R/T
82)
Chocolate R/T Full Range
83)
Chocolate Smooth
84)
Chocolate Smooth Full Range
85)
Chocolate W/C
86)
Chocolate W/C Full Range
87)
Cocoa
88)
Collegiate Red Flash V/M
89)
Dark Red Flash Bark
90)
Dark Red Flash V/M
91)
Dark Red Smooth
92)
Desert Brown Smooth
93)
Desert Brown Velvet
94)
Desert Sage Smooth
95)
Desert Sage Velvet
96)
Desert Tan Smooth
97)
Desert Tan Velvet
98)
Eau Claire
99)
Frisco Blend
100)
Harrison Range
101)
Harvest Blend
102)
Hoosier Blend
103)
Irish Gold
104)
Knox Blend
105)
Lite Chocolate FL V/M With Blk
106)
Lite Gray Bark
107)
Medium Gray Bark
108)
Mohican Blend
109)
Monroe Blend
110)
Navajo W/C
111)
Old English
112)
Olde Cheyenne
113)
Olde Cheyenne With Green
114)
Olde Harvard Smooth
115)
Olde Windsor
116)
Phoenix Red
117)
Pioneer Blend Smooth
118)
Pioneer Blend W/C
119)
Pioneer W/C
120)
Red Bark Full Range
121)
Red Brush-Tex
122)
Red Brush-Tex Flash
123)
Red Smooth
124)
Red Smooth Full Range
125)
Red Smooth Iron Spot
126)
Red V/M
127)
Red V/M Full Range
128)
Red W/C Full Range
129)
Rose Mist
130)
Rustic Red
131)
Santa Fe R/T
132)
Santa Fe Smooth
133)
Santa Fe W/C
134)
Sunset Clear W/C
135)
Sunset Flash R/T
136)
Sunset Flash Smooth
137)
Sunset Flash V/M
138)
Sunset Flash W/C
139)
Terra Cotta Bark
140)
Terra Cotta Red R/T
141)
Terra Cotta Red V/M
142)
Terra Cotta Red W/C
143)
University Blend Smooth
144)
University Blend Smooth Iron Spot
145)
University Blend V/M
146)
University Blend W/C
147)
University Blend W/C Iron Spot
148)
Woodsfield Blend
3.
Engineer Size: 3-5/8 inch Wide by 2-3/4 inch High by 7-5/8 inch Long (92.1 mm Wide by 71.4 mm High by 193.7 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#610 Dark Red Smooth Iron Spot
5)
#615 Red Smooth Full Range Iron Spot
6)
#717 Dark Smooth Iron Spot
7)
#721 Dark Smooth Full Range Iron Spot
8)
#7210 Dark W/C Full Range Iron Spot
9)
85/15 W/C
10)
940-1 W/C
11)
Antique Red Lite Flash V/M
12)
Autumn Blend Clear W/C
13)
Autumn Blend R/T
14)
Autumn Blend Smooth
15)
Autumn Blend V/M
16)
Autumn Blend W/C
17)
Autumn Rose Clear W/C
18)
Autumn Rose R/T
19)
Autumn Rose Smooth
20)
Autumn Rose V/M
21)
Autumn Rose W/C
22)
Briarcliffe
23)
Buckskin
24)
Burgundy Blend
25)
Canyon Blend R/T Full Range
26)
Canyon Blend R/T Lite Flash
27)
Canyon R/T
28)
Cherokee V/M
29)
Chocolate R/T
30)
Chocolate R/T Full Range
31)
Chocolate Smooth
32)
Chocolate Smooth Full Range
33)
Chocolate W/C
34)
Chocolate W/C Full Range
35)
Cocoa
36)
Collegiate Red Flash V/M
37)
Dark Red Flash Bark
38)
Dark Red Flash V/M
39)
Eau Claire
40)
Frisco Blend
41)
Harrison Range
42)
Hoosier Blend
43)
Knox Blend
44)
Lite Chocolate FL V/M With Blk
45)
Mohican Blend
46)
Monroe Blend
47)
Navajo W/C
48)
Olde Cheyenne
49)
Olde Cheyenne With Green
50)
Olde Harvard Smooth
51)
Olde Windsor
52)
Pioneer Blend Smooth
53)
Pioneer Blend W/C
54)
Pioneer W/C
55)
Red Bark Full Range
56)
Red Smooth
57)
Red Smooth Full Range
58)
Red Smooth Iron Spot
59)
Red V/M
60)
Red V/M Full Range
61)
Red W/C Full Range
62)
Rose Mist
63)
Rustic Red
64)
Santa Fe R/T
65)
Santa Fe Smooth
66)
Santa Fe W/C
67)
Sunset Clear W/C
68)
Sunset Flash R/T
69)
Sunset Flash Smooth
70)
Sunset Flash V/M
71)
Sunset Flash W/C
72)
Terra Cotta Bark
73)
Terra Cotta Red R/T
74)
Terra Cotta Red V/M
75)
Terra Cotta Red W/C
76)
University Blend Smooth
77)
University Blend Smooth Iron Spot
78)
University Blend V/M
79)
University Blend W/C
80)
University Blend W/C Iron Spot
81)
Woodsfield Blend
4.
Norman Size: 3-/5/8 inch Wide by 2-1/4 inch High by 11-5/8 inch Long (92.1 mm Wide by 57.2 mm High by 295.3 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#1000 Buff Smooth Flash
3)
#1003 Buff Smooth
4)
#110 Red Smooth
5)
#1100 Red Smooth Flash
6)
#110-3 Mahogany Smooth
7)
#110-6 Sorrel Smooth
8)
#120 Red Rugg
9)
#1200 Monticello Blend
10)
#125 Cherry Bark
11)
#1252 Cardinal Blend
12)
#130 Red Velvet
13)
#1300 Valley Blend
14)
#130-1 W/C
15)
#130-3 Mahogany Velvet
16)
#130-6 Sorrell Velvet
17)
#1348 Red Rough Tex Flash
18)
#138 Red R/T
19)
#1425 Buff Bark Flash
20)
#1445 Mission Blend
21)
#1448 Buff R/T Flash
22)
#145 Red Vertex
23)
#1450 Red Vertex Flash
24)
#145-3 Mahogany Vertex
25)
#145-6 Sorrel Vertex
26)
#1520 Blush Buff Sand Face
27)
#1525 Buff Sand Face Flash
28)
#1545 Buff Vertex Flash
29)
#1620 Red Sand Face
30)
#1625 Red Flash Sand Face
31)
#225 Red Bark Flash
32)
#245 Blush Buff Rugg
33)
#300 White Birch Bark
34)
#325 Walnut Bark
35)
#340 White Velvet
36)
#340-1 W/C
37)
#345 White Vertex
38)
#360 White Rugg
39)
#425 Blush Buff Bark Blend
40)
#443 Lite Blush Buff Velvet
41)
#445 Blush Buff Velvet
42)
#446 Darker Blush Buff Velvet
43)
#501 Codovan Velvet
44)
#510 Cordovan Smooth
45)
#520 Cordovan Sandface
46)
#525 Cordovan Rugg
47)
#545 Cordovan Vertex
48)
#610 Dark Red Smooth Iron Spot
49)
#615 Red Smooth Full Range Iron Spot
50)
#717 Dark Smooth Iron Spot
51)
#721 Dark Smooth Full Range Iron Spot
52)
#7210 Dark W/C Full Range Iron Spot
53)
#806 Gray And White Bark Blend
54)
#825 Medium Gray/Brown Bark Blend
55)
#925 Gray Bark Blend
56)
#940 Gray Velvet
57)
85/15 W/C
58)
940-1 W/C
59)
Albany Rose
60)
Antique Red Lite Flash V/M
61)
Autumn Blend Clear W/C
62)
Autumn Blend R/T
63)
Autumn Blend Smooth
64)
Autumn Blend V/M
65)
Autumn Blend W/C
66)
Autumn Rose Clear W/C
67)
Autumn Rose R/T
68)
Autumn Rose Smooth
69)
Autumn Rose V/M
70)
Autumn Rose W/C
71)
Aztec Red
72)
Bordeaux
73)
Briarcliffe
74)
Buckskin
75)
Burgundy Blend
76)
Canyon Blend R/T Full Range
77)
Canyon Blend R/T Lite Flash
78)
Canyon R/T
79)
Cherokee V/M
80)
Chocolate R/T
81)
Chocolate R/T Full Range
82)
Chocolate Smooth
83)
Chocolate Smooth Full Range
84)
Chocolate W/C
85)
Chocolate W/C Full Range
86)
Cocoa
87)
Collegiate Red Flash V/M
88)
Dark Red Flash Bark
89)
Dark Red Flash V/M
90)
Dark Red Smooth
91)
Desert Brown Smooth
92)
Desert Brown Velvet
93)
Desert Sage Smooth
94)
Desert Sage Velvet
95)
Desert Tan Smooth
96)
Desert Tan Velvet
97)
Eau Claire
98)
Frisco Blend
99)
Harrison Range
100)
Harvest Blend
101)
Hoosier Blend
102)
Irish Gold
103)
Knox Blend
104)
Lite Chocolate FL V/M With Blk
105)
Lite Gray Bark
106)
Medium Gray Bark
107)
Mohican Blend
108)
Monroe Blend
109)
Navajo W/C
110)
Old English
111)
Olde Cheyenne
112)
Olde Cheyenne With Green
113)
Olde Harvard Smooth
114)
Olde Windsor
115)
Phoenix Red
116)
Pioneer Blend Smooth
117)
Pioneer Blend W/C
118)
Pioneer W/C
119)
Red Bark Full Range
120)
Red Brush-Tex
121)
Red Brush-Tex Flash
122)
Red Smooth
123)
Red Smooth Full Range
124)
Red Smooth Iron Spot
125)
Red V/M
126)
Red V/M Full Range
127)
Red W/C Full Range
128)
Rose Mist
129)
Rustic Red
130)
Santa Fe R/T
131)
Santa Fe Smooth
132)
Santa Fe W/C
133)
Sunset Clear W/C
134)
Sunset Flash R/T
135)
Sunset Flash Smooth
136)
Sunset Flash V/M
137)
Sunset Flash W/C
138)
Terra Cotta Bark
139)
Terra Cotta Red R/T
140)
Terra Cotta Red V/M
141)
Terra Cotta Red W/C
142)
University Blend Smooth
143)
University Blend Smooth Iron Spot
144)
University Blend V/M
145)
University Blend W/C
146)
University Blend W/C Iron Spot
147)
Woodsfield Blend
5.
Norwegian Size: 3-/5/8 inch Wide by 2-3/4 inch High by 11-5/8 inch Long (92.1 mm Wide by 71.4 mm High by 295.3mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#610 Dark Red Smooth Iron Spot
5)
#615 Red Smooth Full Range Iron Spot
6)
#717 Dark Smooth Iron Spot
7)
#721 Dark Smooth Full Range Iron Spot
8)
#7210 Dark W/C Full Range Iron Spot
9)
85/15 W/C
10)
940-1 W/C
11)
Antique Red Lite Flash V/M
12)
Autumn Blend Clear W/C
13)
Autumn Blend R/T
14)
Autumn Blend Smooth
15)
Autumn Blend V/M
16)
Autumn Blend W/C
17)
Autumn Rose Clear W/C
18)
Autumn Rose R/T
19)
Autumn Rose Smooth
20)
Autumn Rose V/M
21)
Autumn Rose W/C
22)
Briarcliffe
23)
Buckskin
24)
Burgundy Blend
25)
Canyon Blend R/T Full Range
26)
Canyon Blend R/T Lite Flash
27)
Canyon R/T
28)
Cherokee V/M
29)
Chocolate R/T
30)
Chocolate R/T Full Range
31)
Chocolate Smooth
32)
Chocolate Smooth Full Range
33)
Chocolate W/C
34)
Chocolate W/C Full Range
35)
Cocoa
36)
Collegiate Red Flash V/M
37)
Dark Red Flash Bark
38)
Dark Red Flash V/M
39)
Eau Claire
40)
Frisco Blend
41)
Harrison Range
42)
Hoosier Blend
43)
Knox Blend
44)
Lite Chocolate FL V/M With Blk
45)
Mohican Blend
46)
Monroe Blend
47)
Navajo W/C
48)
Olde Cheyenne
49)
Olde Cheyenne With Green
50)
Olde Harvard Smooth
51)
Olde Windsor
52)
Pioneer Blend Smooth
53)
Pioneer Blend W/C
54)
Pioneer W/C
55)
Red Bark Full Range
56)
Red Smooth
57)
Red Smooth Full Range
58)
Red Smooth Iron Spot
59)
Red V/M
60)
Red V/M Full Range
61)
Red W/C Full Range
62)
Rose Mist
63)
Rustic Red
64)
Santa Fe R/T
65)
Santa Fe Smooth
66)
Santa Fe W/C
67)
Sunset Clear W/C
68)
Sunset Flash R/T
69)
Sunset Flash Smooth
70)
Sunset Flash V/M
71)
Sunset Flash W/C
72)
Terra Cotta Bark
73)
Terra Cotta Red R/T
74)
Terra Cotta Red V/M
75)
Terra Cotta Red W/C
76)
University Blend Smooth
77)
University Blend Smooth Iron Spot
78)
University Blend V/M
79)
University Blend W/C
80)
University Blend W/C Iron Spot
81)
Woodsfield Blend
6.
Closure/Econo Size: 3-5/8 inch Wide by 3-5/8 inch High by 7-5/8 inch Long (92.1 mm Wide by 92.1 mm High by 193.7 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#100 Red Vine Tex
3)
#1000 Buff Smooth Flash
4)
#1003 Buff Smooth
5)
#110 Red Smooth
6)
#1100 Red Smooth Flash
7)
#110-3 Mahogany Smooth
8)
#110-6 Sorrel Smooth
9)
#120 Red Rugg
10)
#1200 Monticello Blend
11)
#125 Cherry Bark
12)
#1252 Cardinal Blend
13)
#130 Red Velvet
14)
#1300 Valley Blend
15)
#130-1 W/C
16)
#130-3 Mahogany Velvet
17)
#130-6 Sorrell Velvet
18)
#1348 Red Rough Tex Flash
19)
#138 Red R/T
20)
#1425 Buff Bark Flash
21)
#1445 Mission Blend
22)
#1448 Buff R/T Flash
23)
#145 Red Vertex
24)
#1450 Red Vertex Flash
25)
#145-3 Mahogany Vertex
26)
#145-6 Sorrel Vertex
27)
#1520 Blush Buff Sand Face
28)
#1525 Buff Sand Face Flash
29)
#1545 Buff Vertex Flash
30)
#1620 Red Sand Face
31)
#1625 Red Flash Sand Face
32)
#225 Red Bark Flash
33)
#245 Blush Buff Rugg
34)
#300 White Birch Bark
35)
#325 Walnut Bark
36)
#340 White Velvet
37)
#340-1 W/C
38)
#345 White Vertex
39)
#360 White Rugg
40)
#425 Blush Buff Bark Blend
41)
#443 Lite Blush Buff Velvet
42)
#445 Blush Buff Velvet
43)
#446 Darker Blush Buff Velvet
44)
#501 Codovan Velvet
45)
#510 Cordovan Smooth
46)
#520 Cordovan Sandface
47)
#525 Cordovan Rugg
48)
#545 Cordovan Vertex
49)
#610 Dark Red Smooth Iron Spot
50)
#615 Red Smooth Full Range Iron Spot
51)
#717 Dark Smooth Iron Spot
52)
#721 Dark Smooth Full Range Iron Spot
53)
#7210 Dark W/C Full Range Iron Spot
54)
#806 Gray And White Bark Blend
55)
#825 Medium Gray/Brown Bark Blend
56)
#925 Gray Bark Blend
57)
#940 Gray Velvet
58)
85/15 W/C
59)
940-1 W/C
60)
Antique Red Lite Flash V/M
61)
Autumn Blend Clear W/C
62)
Autumn Blend R/T
63)
Autumn Blend Smooth
64)
Autumn Blend V/M
65)
Autumn Blend W/C
66)
Autumn Rose Clear W/C
67)
Autumn Rose R/T
68)
Autumn Rose V/M
69)
Autumn Rose W/C
70)
Aztec Red
71)
Bordeaux
72)
Briarcliffe
73)
Buckskin
74)
Burgundy Blend
75)
Canyon Blend R/T Full Range
76)
Canyon Blend R/T Lite Flash
77)
Canyon R/T
78)
Cherokee V/M
79)
Chocolate R/T
80)
Chocolate R/T Full Range
81)
Chocolate Smooth
82)
Chocolate Smooth Full Range
83)
Chocolate W/C
84)
Chocolate W/C Full Range
85)
Cocoa
86)
Collegiate Red Flash V/M
87)
Dark Red Flash Bark
88)
Dark Red Flash V/M
89)
Dark Red Smooth
90)
Desert Brown Smooth
91)
Desert Brown Velvet
92)
Desert Sage Smooth
93)
Desert Sage Velvet
94)
Desert Tan Smooth
95)
Desert Tan Velvet
96)
Eau Claire
97)
Frisco Blend
98)
Harrison Range
99)
Harvest Blend
100)
Hoosier Blend
101)
Irish Gold
102)
Knox Blend
103)
Lite Chocolate FL V/M With Blk
104)
Lite Gray Bark
105)
Medium Gray Bark
106)
Mohican Blend
107)
Monroe Blend
108)
Navajo W/C
109)
Old English
110)
Olde Cheyenne
111)
Olde Cheyenne With Green
112)
Olde Harvard Smooth
113)
Olde Windsor
114)
Phoenix Red
115)
Pioneer Blend Smooth
116)
Pioneer Blend W/C
117)
Pioneer W/C
118)
Red Bark Full Range
119)
Red Brush-Tex
120)
Red Brush-Tex Flash
121)
Red Smooth
122)
Red Smooth Full Range
123)
Red Smooth Iron Spot
124)
Red V/M
125)
Red V/M Full Range
126)
Red W/C Full Range
127)
Rose Mist
128)
Rustic Red
129)
Santa Fe R/T
130)
Santa Fe Smooth
131)
Santa Fe W/C
132)
Sunset Clear W/C
133)
Sunset Flash R/T
134)
Sunset Flash V/M
135)
Sunset Flash W/C
136)
Terra Cotta Bark
137)
Terra Cotta Red R/T
138)
Terra Cotta Red V/M
139)
Terra Cotta Red W/C
140)
University Blend Smooth
141)
University Blend Smooth Iron Spot
142)
University Blend V/M
143)
University Blend W/C
144)
University Blend W/C Iron Spot
145)
Woodsfield Blend
7.
Utility Size: 3-5/8 inch Wide by 3-5/8 inch High by 11-5/8 inch Long (92.1 mm Wide by 92.1 mm High by 295.3 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#120 Red Rugg
3)
#1200 Monticello Blend
4)
#1252 Cardinal Blend
5)
#130 Red Velvet
6)
#1300 Valley Blend
7)
#130-1 W/C
8)
#130-3 Mahogany Velvet
9)
#130-6 Sorrell Velvet
10)
#1348 Red Rough Tex Flash
11)
#138 Red R/T
12)
#1425 Buff Bark Flash
13)
#1445 Mission Blend
14)
#1448 Buff R/T Flash
15)
#145 Red Vertex
16)
#1450 Red Vertex Flash
17)
#145-3 Mahogany Vertex
18)
#145-6 Sorrel Vertex
19)
#1520 Blush Buff Sand Face
20)
#1525 Buff Sand Face Flash
21)
#1545 Buff Vertex Flash
22)
#1620 Red Sand Face
23)
#1625 Red Flash Sand Face
24)
#225 Red Bark Flash
25)
#245 Blush Buff Rugg
26)
#300 White Birch Bark
27)
#325 Walnut Bark
28)
#340 White Velvet
29)
#340-1 W/C
30)
#345 White Vertex
31)
#360 White Rugg
32)
#425 Blush Buff Bark Blend
33)
#443 Lite Blush Buff Velvet
34)
#445 Blush Buff Velvet
35)
#446 Darker Blush Buff Velvet
36)
#501 Codovan Velvet
37)
#520 Cordovan Sandface
38)
#525 Cordovan Rugg
39)
#545 Cordovan Vertex
40)
#610 Dark Red Smooth Iron Spot
41)
#615 Red Smooth Full Range Iron Spot
42)
#717 Dark Smooth Iron Spot
43)
#721 Dark Smooth Full Range Iron Spot
44)
#7210 Dark W/C Full Range Iron Spot
45)
#806 Gray And White Bark Blend
46)
#825 Medium Gray/Brown Bark Blend
47)
#925 Gray Bark Blend
48)
#940 Gray Velvet
49)
85/15 W/C
50)
940-1 W/C
51)
Albany Rose
52)
Antique Red Lite Flash V/M
53)
Autumn Blend Clear W/C
54)
Autumn Blend R/T
55)
Autumn Blend V/M
56)
Autumn Blend W/C
57)
Autumn Rose Clear W/C
58)
Autumn Rose R/T
59)
Autumn Rose V/M
60)
Autumn Rose W/C
61)
Aztec Red
62)
Bordeaux
63)
Briarcliffe
64)
Buckskin
65)
Burgundy Blend
66)
Canyon Blend R/T Full Range
67)
Canyon Blend R/T Lite Flash
68)
Canyon R/T
69)
Cherokee V/M
70)
Chocolate R/T
71)
Chocolate R/T Full Range
72)
Chocolate Smooth
73)
Chocolate Smooth Full Range
74)
Chocolate W/C
75)
Chocolate W/C Full Range
76)
Cocoa
77)
Collegiate Red Flash V/M
78)
Dark Red Flash Bark
79)
Dark Red Flash V/M
80)
Dark Red Smooth
81)
Desert Brown Velvet
82)
Desert Sage Smooth
83)
Desert Sage Velvet
84)
Desert Tan Velvet
85)
Eau Claire
86)
Frisco Blend
87)
Harrison Range
88)
Harvest Blend
89)
Hoosier Blend
90)
Irish Gold
91)
Knox Blend
92)
Lite Chocolate FL V/M With Blk
93)
Lite Gray Bark
94)
Medium Gray Bark
95)
Mohican Blend
96)
Monroe Blend
97)
Navajo W/C
98)
Old English
99)
Olde Cheyenne
100)
Olde Cheyenne With Green
101)
Olde Harvard Smooth
102)
Olde Windsor
103)
Phoenix Red
104)
Pioneer Blend Smooth
105)
Pioneer Blend W/C
106)
Pioneer W/C
107)
Red Bark Full Range
108)
Red Brush-Tex
109)
Red Brush-Tex Flash
110)
Red Smooth
111)
Red Smooth Full Range
112)
Red Smooth Iron Spot
113)
Red V/M
114)
Red V/M Full Range
115)
Red W/C Full Range
116)
Rose Mist
117)
Rustic Red
118)
Santa Fe R/T
119)
Santa Fe Smooth
120)
Santa Fe W/C
121)
Sunset Clear W/C
122)
Sunset Flash R/T
123)
Sunset Flash V/M
124)
Sunset Flash W/C
125)
Terra Cotta Bark
126)
Terra Cotta Red R/T
127)
Terra Cotta Red V/M
128)
Terra Cotta Red W/C
129)
University Blend Smooth
130)
University Blend Smooth Iron Spot
131)
University Blend V/M
132)
University Blend W/C
133)
University Blend W/C Iron Spot
134)
Woodsfield Blend
8.
8X8 Size: 3-5/8 inch Wide by 7-5/8 inch High by 7-5/8 inch Long (92.1 mm Wide by 193.7 mm High by 193.7 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#610 Dark Red Smooth Iron Spot
5)
#615 Red Smooth Full Range Iron Spot
6)
#717 Dark Smooth Iron Spot
7)
#721 Dark Smooth Full Range Iron Spot
8)
#7210 Dark W/C Full Range Iron Spot
9)
85/15 W/C
10)
940-1 W/C
11)
Antique Red Lite Flash V/M
12)
Autumn Blend Clear W/C
13)
Autumn Blend R/T
14)
Autumn Blend V/M
15)
Autumn Blend W/C
16)
Autumn Rose Clear W/C
17)
Autumn Rose R/T
18)
Autumn Rose Smooth
19)
Autumn Rose V/M
20)
Autumn Rose W/C
21)
Aztec Red
22)
Bordeaux
23)
Briarcliffe
24)
Buckskin
25)
Burgundy Blend
26)
Canyon Blend R/T Full Range
27)
Canyon Blend R/T Lite Flash
28)
Canyon R/T
29)
Cherokee V/M
30)
Chocolate R/T
31)
Chocolate R/T Full Range
32)
Chocolate Smooth
33)
Chocolate Smooth Full Range
34)
Chocolate W/C
35)
Chocolate W/C Full Range
36)
Cocoa
37)
Collegiate Red Flash V/M
38)
Dark Red Flash Bark
39)
Dark Red Flash V/M
40)
Dark Red Smooth
41)
Eau Claire
42)
Frisco Blend
43)
Harrison Range
44)
Hoosier Blend
45)
Knox Blend
46)
Lite Chocolate FL V/M With Blk
47)
Mohican Blend
48)
Monroe Blend
49)
Navajo W/C
50)
Olde Cheyenne
51)
Olde Cheyenne With Green
52)
Olde Harvard Smooth
53)
Olde Windsor
54)
Pioneer Blend Smooth
55)
Pioneer Blend W/C
56)
Pioneer W/C
57)
Red Bark Full Range
58)
Red Smooth
59)
Red Smooth Full Range
60)
Red Smooth Iron Spot
61)
Red V/M
62)
Red V/M Full Range
63)
Red W/C Full Range
64)
Rose Mist
65)
Rustic Red
66)
Santa Fe R/T
67)
Santa Fe Smooth
68)
Santa Fe W/C
69)
Sunset Clear W/C
70)
Sunset Flash R/T
71)
Sunset Flash V/M
72)
Sunset Flash W/C
73)
Terra Cotta Bark
74)
Terra Cotta Red R/T
75)
Terra Cotta Red V/M
76)
Terra Cotta Red W/C
77)
University Blend Smooth
78)
University Blend Smooth Iron Spot
79)
University Blend V/M
80)
University Blend W/C
81)
University Blend W/C Iron Spot
82)
Woodsfield Blend
9.
Meridian Size: 3-5/8 inch Wide by 3-5/8 inch High by 15-5/8 inch Long (92.1 mm Wide by 92.1 mm High by 396.9 mm Long).
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#7210 Dark W/C Full Range Iron Spot
5)
85/15 W/C
6)
940-1 W/C
7)
Antique Red Lite Flash V/M
8)
Autumn Blend Clear W/C
9)
Autumn Blend R/T
10)
Autumn Blend V/M
11)
Autumn Blend W/C
12)
Autumn Rose R/T
13)
Autumn Rose Smooth
14)
Autumn Rose V/M
15)
Autumn Rose W/C
16)
Aztec Red
17)
Bordeaux
18)
Briarcliffe
19)
Buckskin
20)
Burgundy Blend
21)
Cherokee V/M
22)
Chocolate W/C
23)
Chocolate W/C Full Range
24)
Cocoa
25)
Collegiate Red Flash V/M
26)
Dark Red Flash Bark
27)
Dark Red Flash V/M
28)
Eau Claire
29)
Frisco Blend
30)
Hoosier Blend
31)
Knox Blend
32)
Lite Chocolate FL V/M With Blk
33)
Mohican Blend
34)
Monroe Blend
35)
Olde Cheyenne
36)
Olde Harvard Smooth
37)
Olde Windsor
38)
Pioneer Blend W/C
39)
Pioneer W/C
40)
Red Bark Full Range
41)
Red V/M
42)
Red V/M Full Range
43)
Red W/C Full Range
44)
Rose Mist
45)
Rustic Red
46)
Santa Fe W/C
47)
Sunset Clear W/C
48)
Sunset Flash V/M
49)
Sunset Flash W/C
50)
Terra Cotta Bark
51)
Terra Cotta Red R/T
52)
Terra Cotta Red V/M
53)
Terra Cotta Red W/C
54)
University Blend V/M
55)
University Blend W/C
56)
University Blend W/C Iron Spot
10.
Metric Modular Size: 3-9/16 inch Wide by 2-1/4 inch High by 7-1/2 inch Long (90 mm Wide by 57 mm High by 190 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#610 Dark Red Smooth Iron Spot
5)
#615 Red Smooth Full Range Iron Spot
6)
#717 Dark Smooth Iron Spot
7)
#721 Dark Smooth Full Range Iron Spot
8)
#7210 Dark W/C Full Range Iron Spot
9)
85/15 W/C
10)
940-1 W/C
11)
Antique Red Lite Flash V/M
12)
Autumn Blend Clear W/C
13)
Autumn Blend R/T
14)
Autumn Blend Smooth
15)
Autumn Blend V/M
16)
Autumn Blend W/C
17)
Autumn Rose Clear W/C
18)
Autumn Rose R/T
19)
Autumn Rose Smooth
20)
Autumn Rose V/M
21)
Autumn Rose W/C
22)
Briarcliffe
23)
Buckskin
24)
Burgundy Blend
25)
Canyon Blend R/T Full Range
26)
Canyon Blend R/T Lite Flash
27)
Canyon R/T
28)
Cherokee V/M
29)
Chocolate R/T
30)
Chocolate R/T Full Range
31)
Chocolate Smooth
32)
Chocolate Smooth Full Range
33)
Chocolate W/C
34)
Chocolate W/C Full Range
35)
Cocoa
36)
Collegiate Red Flash V/M
37)
Dark Red Flash Bark
38)
Dark Red Flash V/M
39)
Eau Claire
40)
Frisco Blend
41)
Hoosier Blend
42)
Knox Blend
43)
Lite Chocolate FL V/M With Blk
44)
Mohican Blend
45)
Monroe Blend
46)
Olde Cheyenne
47)
Olde Cheyenne With Green
48)
Olde Windsor
49)
Phoenix Red
50)
Pioneer Blend Smooth
51)
Pioneer Blend W/C
52)
Pioneer W/C
53)
Red Bark Full Range
54)
Red V/M
55)
Red V/M Full Range
56)
Red W/C Full Range
57)
Rose Mist
58)
Rustic Red
59)
Sunset Clear W/C
60)
Sunset Flash V/M
61)
Sunset Flash W/C
62)
Sunset Flash Smooth
63)
Terra Cotta Bark
64)
Terra Cotta Red V/M
65)
Terra Cotta Red W/C
66)
University Blend V/M
67)
University Blend W/C
68)
University Blend W/C Iron Spot
11.
Metric Norman Size: 3-9/16 inch Wide by 2-1/4 inch High by 11-7/16 inch Long (90 mm Wide by 57 High mm by 290 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#610 Dark Red Smooth Iron Spot
5)
#615 Red Smooth Full Range Iron Spot
6)
#717 Dark Smooth Iron Spot
7)
#721 Dark Smooth Full Range Iron Spot
8)
#7210 Dark W/C Full Range Iron Spot
9)
85/15 W/C
10)
940-1 W/C
11)
Antique Red Lite Flash V/M
12)
Autumn Blend Clear W/C
13)
Autumn Blend R/T
14)
Autumn Blend V/M
15)
Autumn Blend W/C
16)
Autumn Rose Clear W/C
17)
Autumn Rose R/T
18)
Autumn Rose Smooth
19)
Autumn Rose V/M
20)
Autumn Rose W/C
21)
Briarcliffe
22)
Buckskin
23)
Burgundy Blend
24)
Canyon Blend R/T Full Range
25)
Canyon Blend R/T Lite Flash
26)
Canyon R/T
27)
Cherokee V/M
28)
Chocolate R/T
29)
Chocolate R/T Full Range
30)
Chocolate Smooth
31)
Chocolate Smooth Full Range
32)
Chocolate W/C
33)
Chocolate W/C Full Range
34)
Cocoa
35)
Collegiate Red Flash V/M
36)
Dark Red Flash Bark
37)
Dark Red Flash V/M
38)
Eau Claire
39)
Frisco Blend
40)
Hoosier Blend
41)
Knox Blend
42)
Lite Chocolate FL V/M With Blk
43)
Mohican Blend
44)
Monroe Blend
45)
Olde Cheyenne
46)
Olde Cheyenne With Green
47)
Olde Windsor
48)
Phoenix Red
49)
Pioneer Blend Smooth
50)
Pioneer Blend W/C
51)
Pioneer W/C
52)
Red Bark Full Range
53)
Red V/M
54)
Red V/M Full Range
55)
Red W/C Full Range
56)
Rose Mist
57)
Rustic Red
58)
Sunset Clear W/C
59)
Sunset Flash V/M
60)
Sunset Flash W/C
61)
Sunset Flash Smooth
62)
Terra Cotta Bark
63)
Terra Cotta Red V/M
64)
Terra Cotta Red W/C
65)
University Blend V/M
66)
University Blend W/C
67)
University Blend W/C Iron Spot
12.
Metric Utility Size: 3-9/16 inch Wide by 3-9/16 inch High by 11-7/16 inch Long (90 mm Wide by 90 mm High by 290 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#610 Dark Red Smooth Iron Spot
5)
#615 Red Smooth Full Range Iron Spot
6)
#717 Dark Smooth Iron Spot
7)
#721 Dark Smooth Full Range Iron Spot
8)
#7210 Dark W/C Full Range Iron Spot
9)
85/15 W/C
10)
940-1 W/C
11)
Antique Red Lite Flash V/M
12)
Autumn Blend Clear W/C
13)
Autumn Blend R/T
14)
Autumn Blend V/M
15)
Autumn Blend W/C
16)
Autumn Rose Clear W/C
17)
Autumn Rose R/T
18)
Autumn Rose V/M
19)
Autumn Rose W/C
20)
Briarcliffe
21)
Buckskin
22)
Burgundy Blend
23)
Canyon Blend R/T Full Range
24)
Canyon Blend R/T Lite Flash
25)
Canyon R/T
26)
Cherokee V/M
27)
Chocolate R/T
28)
Chocolate R/T Full Range
29)
Chocolate Smooth
30)
Chocolate Smooth Full Range
31)
Chocolate W/C
32)
Chocolate W/C Full Range
33)
Cocoa
34)
Collegiate Red Flash V/M
35)
Dark Red Flash Bark
36)
Dark Red Flash V/M
37)
Eau Claire
38)
Frisco Blend
39)
Hoosier Blend
40)
Knox Blend
41)
Lite Chocolate FL V/M With Blk
42)
Mohican Blend
43)
Monroe Blend
44)
Olde Cheyenne
45)
Olde Cheyenne With Green
46)
Olde Windsor
47)
Phoenix Red
48)
Pioneer Blend Smooth
49)
Pioneer Blend W/C
50)
Pioneer W/C
51)
Red Bark Full Range
52)
Red V/M
53)
Red V/M Full Range
54)
Red W/C Full Range
55)
Rose Mist
56)
Rustic Red
57)
Sunset Clear W/C
58)
Sunset Flash V/M
59)
Sunset Flash W/C
60)
Terra Cotta Bark
61)
Terra Cotta Red V/M
62)
Terra Cotta Red W/C
63)
University Blend V/M
64)
University Blend W/C
65)
University Blend W/C Iron Spot
13.
Metric Meridian: 3-9/16 inch Wide by 3-9/16 inch High by 15-3/8 inch Long (90 mm Wide by 90 High mm by 390 mm Long).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Face Brick: ASTM C 216 Grade: SW Type: FBS.
b.
Face Brick: ASTM C 216 Grade: SW Type: FBX.
c.
Colors:
 
** NOTE TO SPECIFIER ** Select the first paragraph if brick is specified by allowance or select one of the remaining color paragraphs for specific selection. Delete the paragraphs not required. Type FBX brick is not available in all colors listed. Contact the manufacturer for availability.
 
1)
As selected by the Architect from the range available within the allowance specified.
2)
#130-1 W/C
3)
#340-1 W/C
4)
#7210 Dark W/C Full Range Iron Spot
5)
85/15 W/C
6)
940-1 W/C
7)
Antique Red Lite Flash V/M
8)
Autumn Blend Clear W/C
9)
Autumn Blend V/M
10)
Autumn Blend W/C
11)
Autumn Rose Clear W/C
12)
Autumn Rose V/M
13)
Autumn Rose W/C
14)
Briarcliffe
15)
Buckskin
16)
Burgundy Blend
17)
Cherokee V/M
18)
Chocolate W/C
19)
Chocolate W/C Full Range
20)
Cocoa
21)
Collegiate Red Flash V/M
22)
Dark Red Flash Bark
23)
Dark Red Flash V/M
24)
Eau Claire
25)
Frisco Blend
26)
Hoosier Blend
27)
Knox Blend
28)
Lite Chocolate FL V/M With Blk
29)
Mohican Blend
30)
Olde Cheyenne
31)
Olde Cheyenne With Green
32)
Olde Windsor
33)
Phoenix Red
34)
Pioneer Blend W/C
35)
Pioneer W/C
36)
Red Bark Full Range
37)
Red V/M
38)
Red V/M Full Range
39)
Red W/C Full Range
40)
Rose Mist
41)
Rustic Red
42)
Sunset Clear W/C
43)
Sunset Flash V/M
44)
Sunset Flash W/C
45)
Terra Cotta Bark
46)
Terra Cotta Red V/M
47)
Terra Cotta Red W/C
48)
University Blend V/M
49)
University Blend W/C
50)
University Blend W/C Iron Spot
B.
Building Brick: ASTM C 62: Solid units.
1.
Grade NW for interior and backup areas.
2.
SW when in contact with earth.
3.
MW exterior and backup areas.
C.
Fire Brick: ASTM C 1261.
2.3
ACCESSORlES
A.
Reinforcing Bars:
 
** NOTE TO SPECIFIER ** Select steel type required for project and delete those not required.
 
1.
Billet Steel Deformed Bars: ASTM A 615.
2.
Rail Steel Deformed Bars: ASTM A 616 or A 996.
3.
Axle Steel Deformed Bars: ASTM A 617 or A 996.
4.
Epoxy Coated Billet Steel: ASTM A 615 and ASTM A 775.
 
** NOTE TO SPECIFIER ** Select and complete joint anchors and ties required from the following paragraphs and delete those not required.
 
B.
Corrugated Ties: ASTM A 1008, 20 Gage, Width: __________ inch, length: ___________ inches, Galvanized: ASTM A 153, Class B-2.
C.
Truss Joint Reinforcement: ASTM A 82 (ASTM A 666), Size________, Galvanized: ASTM A 153, Class B-2.
D.
Ladder Joint Reinforcement: ASTM A 82 (ASTM A 666), Size________, Galvanized: ASTM A 153, Class B-2.
E.
Wire Wall Ties: ASTM A 82, Wire Size: ________, Shape: ________, Length: ________ inches, Galvanized: ASTM A 153, Class B-2.
F.
Dovetail Anchors: ASTM A 1008, Gage: ______, Length: _______ inches, Galvanized: ASTM A 153, Class B-2.
G.
Anchors:
 
** NOTE TO SPECIFIER ** Select anchors required and delete those not required.
 
1.
Plate Bent Bar Anchors: ASTM A 36, Diameter: ________inch, Length: ________ inches, Galvanized: ASTM A 153, Class B-2.
2.
Plate Header Bar Anchors: ASTM A 36, Diameter: ________ inch, Length: ________ inches, Galvanized: ASTM A 153, Class B-2.
H.
Flashing:
 
** NOTE TO SPECIFIER ** Select flashing types required and delete those not required.
 
1.
Copper: ASTM B 370, 5 oz.
2.
Copper: ASTM B 370, 7 oz.
3.
Stainless Steel: ASTM A 666, Grade_______, Type 304.
4.
Plastic: PVC, 30 mils (0.75 mm) thick.
5.
Combinations:
a.
Plastic/Copper: 5 oz.
b.
Cooper/Fabric: 5 oz.
c.
Asphalt-Coated Copper: 5 oz.
d.
Plastic/Copper: 7 oz.
e.
Cooper/Fabric: 7 oz.
f.
Asphalt-Coated Copper: 7 oz.
I.
Preformed Control and Expansion Joints:
 
** NOTE TO SPECIFIER ** Select types required and delete those not required.
 
1.
Premolded Foam: ASTM D 1056, Type 2, Class A, Grade 1.
2.
Neoprene: ASTM D 1056, Type 2, Class A, Grade 1.
3.
Backer Rod: Extruded, Closed Cell Polyethylene.
J.
Weep holes:
 
** NOTE TO SPECIFIER ** Select types required and delete those not required.
 
1.
Rope Wicks: Cotton Sash Cord, 12 inches long with end laid in cavity.
2.
Plastic Tubes: 1/4 inch (6 mm) minimum inside diameter by 4 inches (102 mm) long.
3.
Aluminum Weep/Vents.
4.
Plastic Weep/Vents.
K.
Mortar and Grout: As specified in Section - .
L.
Nailing Strips: Specified in Section 06 11 00 - Wood Framing.
M.
Steel Lintels: Size as indicated on Drawings and as specified in Section 05 50 00 - Metal Fabrications.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify items provided by other sections of work are properly sized and located.
C.
Verify built-in items are in proper location, and ready for roughing into masonry work.
D.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Direct and coordinate placement of metal anchors supplied to other sections.
C.
Furnish temporary bracing during installation of masonry work. Maintain in place until building structure provides permanent support.
D.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with ANSI A41.1 Building Code Requirements for Masonry, ANSI A41.2 Building Code Requirements for Reinforced Masonry or equivalent sections of the applicable Code.
1.
Establish lines, levels, and coursing indicated. Protect from displacement.
2.
Maintain masonry courses to uniform dimension. Form bed and head joints of uniform thickness.
3.
Coursing of Brick Units: Lay masonry in bond pattern as indicated on Drawings
4.
Do not shift or tap masonry units after mortar has achieved initial set. Where adjustment is required, remove mortar and replace.
5.
Perform job site cutting of masonry units with proper tools to assure straight, clean, unchipped edges. Prevent broken masonry unit corners or edges.
6.
Isolate masonry from vertical structural framing members with movement joint as indicated on Drawings.
7.
Isolate top of masonry from horizontal structural framing members and slabs or decks with compressible joint filler.
B.
Tooling and Pointing:
 
** NOTE TO SPECIFIER ** Select joint profiles required and delete those not required.
 
1.
Joint Profile: Tool mortar joints to a concave appearance.
2.
Joint Profile: Tool mortar joints to a concave V-shaped appearance.
3.
Joint Profile: Tool mortar joints to a concave grapevine appearance.
4.
Tool exposed joints when "thumb-print" hard.
5.
Flush cut all joints not tooled.
6.
When pointing, rake mortar joints to a depth of not less than 1/2 inch (12 mm). Fill solidly with pointing mortar. Tool joints.
C.
Masonry Flashings:
1.
Clean surface of masonry from projections that might puncture flashing.
2.
Place through-wall flashing on bed of mortar.
3.
Cover flashing with mortar.
4.
Lap flashing a minimum of 6 inches (152 mm).
5.
Leave flashing project from face of wall approximately 1/4 inch (6 mm) to form a drip. Flashing shall be cut back to the face of the wall after inspection, if the drip is deemed objectionable by Architect.
D.
Weeps:
1.
Provide weep holes in head joints of the first brick course immediately above flashing by placing weeps no more than 24 inches (610 mm) on center horizontally.
2.
Keep cavity free from mortar.
E.
Expansion and Control Joints: Provide where indicated on the Drawings.
1.
Keep clean from all mortar and debris.
2.
Install neoprene pre-molded foam pad.
3.
Install backer rod.
4.
Install sealant as specified in Section 07 90 00 - Joint Protection.
3.4
CLEANING
A.
Remove excess mortar and mortar smears as work progresses.
B.
Replace defective mortar. Match adjacent work.
C.
Clean soiled surfaces with cleaning solution.
D.
Use non-metallic tools in cleaning operations.
3.5
PROTECTION OF FINISHED WORK
A.
Protect exposed external corners subject to damage.
B.
Protect base of walls from mud and mortar splatter.
C.
Protect masonry and other items built into masonry walls from mortar droppings and staining caused by mortar.
D.
Protect tops of masonry work with waterproof coverings secured in place without damaging masonry. Provide coverings where masonry is exposed to weather when work is not in progress.
END OF SECTION