Download SECTION 04 21 13.13 ARCHITECTURAL THIN BRICK for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 04 21 13.13
ARCHITECTURAL THIN BRICK
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Acme Brick Company; Architectural thin brick brick products.
.
This section is based on the products of Acme Brick Company, which is located at:
3024 Acme Brick Plaza
Fort Worth, TX 76109
Toll Free Tel: 800-792-1234
Tel: 817-332-4101
Fax: 817-390-2404
Email: request info (britt@brick.com)
Web: www.brick.com
[ Click Here ] for additional information.
Acme Brick Company. founded in 1891, is the nations largest American-owned brick company. It is backed by the innovative Homebuyers' 100 Year Limited Guarantee and the famous Good Housekeeping Seal.
Acme is part of Berkshire Hathaway, Inc., the publicly traded firm headed by Warren Buffett.
Use for an interior brick wall to bring added warmth to an area such as a kitchen or family room. ThinBRIK is also available with a system of lightweight metal panels where bricks are adhered with adhesive and then secured with traditional mortar. Typically an interior residential application such as a contrasting wall can be installed one or two days.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Thin brick veneer.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section -
B.
Section 04 27 23 - Cavity Wall Unit Masonry.
C.
Section 07 91 23 - Backer Rods.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM C 67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile.
B.
ASTM C 1088 - Standard Specification for Thin Veneer Brick Units Made From Clay or Shale.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
NOTE TO SPECIFIER ** Delete selection samples if brick and colors have already been selected.
 
C.
Selection Samples: For each product specified, two complete samples of brick to reflect the full range of color, shades and surface texture of brick specified.
D.
Verification Samples: For each product specified, two samples of four brick each, representing actual product, color, and texture.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
MOCKUP
A.
Construct mockup at location indicated or directed, and as follows:
1.
Size: 4 foot by 4 foot (1.2 m by 1.2 m).
2.
Include all unit types and sizes to be used, and mortar joint treatment.
B.
Construct the mockup panel using the mortar, tooling, and cleaning as specified.
C.
The approved sample panel shall be a standard of workmanship for the Work.
D.
Mockup panel shall not be removed until masonry work required by this Section has been completed and accepted.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products of this section on pallets, with individual faces protected; keep dry.
B.
Store in protected area or under cover on level ground; keep dry. Do not double-stack pallets.
1.7
PROJECT CONDITIONS
A.
Follow hot weather and cold weather requirements in the masonry code and specifications, TMS 402 and TMS 602.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Acme Brick Company, which is located at: 3024 Acme Brick Plaza; Fort Worth, TX 76109; Toll Free Tel: 800-792-1234; Tel: 817-332-4101; Fax: 817-390-2404; Email: request info (britt@brick.com); Web: www.brick.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the sizes, and shapes required from the following paragraphs and delete those not required. Other Sizes, Colors and Finishes that are available can be viewed on the manufacturers web site.
 
2.2
MATERIALS
A.
Thin Brick: Acme ThinBRIK. ASTM C 1088, Type TBS, tested in accordance with ASTM C 67
B.
Trim Units: Provide matching thin brick.
C.
Color / Texture / Size:
 
** NOTE TO SPECIFIER ** Select the Plant and Brick Color(s)/Texture/Size required from the following paragraphs. Delete those not applicable.
 
1.
Birmingham, AL Plant
a.
Blacksburg, Heritage Texture, Modular
b.
Blacksburg, Heritage Texture, Queen Size
c.
Brompton, Heritage Texture, Modular
d.
Brompton, Heritage Texture, Queen Size
e.
Donegal, Heritage Texture, Modular
f.
Donega,l Heritage Texture, Queen Size
g.
Hampstead, Heritage Texture, Queen Size
h.
Red Richmond, Heritage Texture, Modular
i.
Red Richmond, Heritage Texture, Queen Size
j.
San Jose, Heritage Texture, Modular
k.
San Jose Heritage Texture, Queen Size
l.
Spanish Fort, Heritage Texture, Modular
m.
Spanish Fort, Heritage Texture, Queen Size
n.
Wirecut 200 Series, Velour Texture, Modular
o.
Wirecut 300 Series, Velour Texture, Modular
p.
Seabrook, Heritage Texture, Modular
q.
Seabrook, Heritage Texture, Queen Size
2.
Denton, TX Plant
a.
Castle Brown, Heritage Texture, Modular
b.
Cinnebar, Velour Texture, Modular
c.
Valley Rose, Heritage Texture, Modular
d.
Academy, Heritage Texture, Modular
e.
Brookshire, Velour Texture, Modular thin
f.
Burgundy, Heritage Texture, Modular
g.
Burnt Pumpkin, Velour Texture, Modular
h.
Cedar Valley, Heritage Texture, Modular
i.
Charcoal Gray, Velour Texture, Modular
j.
Copper Sand, Heritage Texture, Modular
k.
Cranberry Velour, Texture, Modular
l.
Desert Peach, Heritage Texture, Modular
m.
Ebony Velour, Texture, Modular
n.
Golden Sunset, Velour Texture, Modular
o.
Ironstone,Heritage Texture, Modular
p.
Mark IV, Heritage Texture, Modular
q.
Monterrey, Heritage Texture, Modular
r.
Mushroom Brown, Velour Texture, Modular
s.
Park Avenue, Heritage Texture, Modular
t.
Presidio, Heritage Texture, Modular
u.
Quorum, Heritage Texture, Modular
v.
Red Sunset, Velour Texture, Modular
w.
Rockefeller Plaza, Heritage Texture, Modular
x.
Roxbury, Velour Texture, Modular
y.
Royal Birkdale, Heritage Texture, Modular
z.
Twilight Pink, Heritage Texture, Modular
aa.
Via Roma, Heritage Texture, Modular
ab.
Village, Velour Texture, Modular
ac.
Weatherwood Gray, Velour Texture, Modular
ad.
Westchester,Velour Texture, Modular
3.
Denver, CO Plant
a.
Brownwood Mill, Velour Texture, Modular
b.
Brownwood Mill, Velour Texture, King Size
c.
Buff Colorado Rumbled, Rumbled Texture, Modular
d.
Buff Colorado Rumbled, Rumbled Texture, Queen Size
e.
CR Red, Velour Texture, Modular
f.
CR Red ,Smooth Texture, Modular
g.
Cardiff Grey, Heritage Texture, Modular
h.
Cardiff Grey, Heritage Texture, Queen Size
i.
Cardiff Grey, Heritage Texture, King Size
j.
Carson Canyon, Heritage Texture, Modular
k.
Carson Canyon, Heritage Texture, King Size
l.
Castle Ridge, Velour Texture, King Size
m.
Chama Valley, Heritage Texture, King Size
n.
Cumberland Pass, Heritage Texture, King Size
o.
Denver Claret, Velour Texture, Modular
p.
Desert Tan, Velour Texture, Modular
q.
Desert Tan, Flash Velour Texture, Modular
r.
Driftwood, Velour Texture, Modular
s.
Driftwood, Velour Texture, King Size
t.
Durango, Heritage Texture, King Size
u.
Durham Road, Heritage Texture, King Size
v.
Moffat, Velour Texture, Modular
w.
Moffat, Velour Texture, King
x.
Norfolk, Heritage Texture, Modular
y.
Norfolk ,Heritage Texture, Queen
z.
Old Charleston, Heritage Texture, Modular
aa.
Old Charleston, Heritage Texture, Queen
ab.
Old Denver, Heritage Texture, Modular
ac.
Old Denver, Heritage Texture, Queen
ad.
Old Denver, Heritage Texture, King
ae.
Onyx, Velour Texture, Modular
af.
Prairie Grey, Heritage Texture, Modular
ag.
Red Colorado Rumbled, Rumbled Texture, Modular
ah.
Red Colorado Rumbled, Rumbled Texture, Queen Size
ai.
Redstone, Heritage Texture, Modular
aj.
Rio Grande, Heritage Texture, King Size
ak.
Slate, Velour Texture, Modular
al.
Summer Mesa, Heritage Texture, King Size
am.
Tuscan Villa, Heritage Texture, King Size
an.
University, Velour Texture, Modular
ao.
Valley Mist, Heritage Texture, King Size
ap.
Windermere, Heritage Texture, King
aq.
Prairie Gray, Heritage Texture, Modular
ar.
Rustic Flash Blend, Heritage Texture, Modular
4.
Elgin, TX Plant
a.
Brookstone, Heritage Texture, Queen Size
b.
Galena, Blade Cut Texture, Modular
c.
Gray Wolf, Blade Cut Texture, Modular
d.
Mountain Brook, Heritage Texture, Queen Size
e.
Royal Orchid, Smooth Texture, Modular
f.
Russett, Blade Cut Texture, Modular
g.
Thistle ,Blade Cut Texture, Modular
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until backup substrates have been properly prepared.
B.
Verify field conditions are acceptable and are ready to receive work.
C.
If backup substrate and other preparation work is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
3.3
INSTALLATION
 
** NOTE TO SPECIFIER ** Include the following paragraph for face brick installed as part of a unit masonry assembly. Delete if not applicable.
 
A.
Install thin brick in accordance with manufacturer's printed instructions.
B.
Cut units where required for fitting or for installation of built-in items, using power tools; do not install units having chipped or cracked edges on sight-exposed surfaces.
C.
Align base courses to follow accurate floor lines.
D.
Align faces plumb, level, and true, with uniform joint widths.
E.
Size and portion units for best appearance, with joints arranged neat and symmetrical, free of imperfections detracting from overall appearance.
F.
Allow space for caulking of joints at frames.
3.4
FIELD QUALITY CONTROL
A.
Installed masonry surfaces shall be free of imperfections, which detract from overall appearance when viewed from a distance of 5 feet (1.5 m) at 90 degrees normal to surface.
3.5
CLEANING
A.
Clean installed masonry surfaces in accordance with manufacturer's instructions; do not clean units with products not specified in manufacturer's instructions.
END OF SECTION