Download SECTION 06 05 00 RECLAIMED WOOD for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 06 05 00
RECLAIMED WOOD
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Centennial Woods LLC; Reclaimed and Repurposed Wood products.
.
This section is based on the products of Centennial Woods LLC, which is located at:
1551 W. Harrison St.
Laramie, WY 82070
Tel: 307-760-8037
Email: request info (tcartwright@centennialwoods.com)
Web: www.centennialwoods.com
[ Click Here ] for additional information.
Since Inception, Centennial Woods™ Has Become One Of The Largest Providers Of Reclaimed Wood In the World, with a Reputation for Quickly Providing High Volumes of Beautiful, Consistent, 'Snow Fence' and Providing Customers with Great Service.
THINK GREEN: Hundreds of miles of Wyoming snow fence line the highways and byways, enduring the harsh elements to make travel safer during our seven-month winters of constantly blowing snow. It turns out these conditions are ideal for producing stunning and sustainable weathered wood. Before Centennial Woods™ began harvesting Wyoming snow fence, older boards were often left on the frame too long, and were either burned or thrown in a landfill when replaced. In 1999, Centennial Woods™ discovered the strength and beauty of Wyoming snow fence and vowed to repurpose it. by developing an international market for this sustainable Wyoming resource. Centennial Woods™ has repurposed more than 10 million feet of reclaimed wood from snow fence, avoiding more than 11,500 tons of CO2 emissions.
Centennial Woods™ reclaimed wood from Wyoming snow fence is made of sustainably harvested Ponderosa Pine, Lodge Pole Pine, Douglas fir, and Spruce from the Rocky Mountain region. Unlike most barn wood or salvaged building planks, our wood has never been treated or painted. This means no harmful off gassing or lead paint will make its way into your home. All products listed as FSC are FSC Certified under BV-COC-012533B.
Innovative architects and builders have installed our Reclaimed Wyoming Snow Fence to add texture, beauty and natural ambiance in both interior and exterior applications. Our reclaimed wood has been utilized in applications ranging from cutting edge modern residential and commercial structures to rustic mountain retreats. Discover new ways to incorporate this beautiful wood into your home and let it tell its unique story!
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Reclaimed Wood.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 20 00 - Finish Carpentry.
B.
Section 06 20 13 - Exterior Finish Carpentry.
C.
Section 07 46 33 - Plastic Siding.
D.
Section 09 64 19 - Wood Composition Flooring.
E.
Section 09 77 13 - Stretched-Fabric Wall System.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
US Green Building Council.
B.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials
C.
NFPA 255 - Standard Method of Test of Surface Burning Characteristics of Building Materials
D.
UL 723 - Test for Surface Burning Characteristics of Building Materials.
E.
Forest Stewardship Council - FSC Certified
F.
ASTM A1008 - A 366 Cold Rolled Steel
G.
ASTM A 606 - Standard Specification for Steel, Sheet and Strip, High-Strength, Low-Alloy, Hot-Rolled and Cold-Rolled, with Improved Atmospheric Corrosion Resistance.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content
a.
Include statement indicating costs for each product having recycled content.
2.
Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
a.
Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, and color.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic retreatment of water repellant and fire retardant.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products indoors in manufacturer's unopened packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.7
WARRANTY
A.
Centennial Seal factory applied waterproofer sealant is provided with a 10 year limited warranty for use in vertical applications.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Centennial Woods LLC, which is located at: 1551 W. Harrison St.; Laramie, WY 82070; Tel: 307-760-8037; Email: request info (tcartwright@centennialwoods.com); Web: www.centennialwoods.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required for project requirements. Delete the paragraphs that are not applicable.
 
2.2
RECLAIMED WOOD
A.
General:
1.
Source: Reclaimed Wyoming Snow Fence.
2.
Species: Varies between pine, spruce or fir. Pine being the most dominant of the species.
3.
Density: No limitation on Grain Density.
4.
Hardness: Medium - typical with Pine Species.
5.
Grain: Unlimited mixture of grain patterns.
6.
Color: As found surfaces ranges from silver-grey to light and dark browns with sometimes dark grey with blacks mixed in. All colors are from natural aging with no chemicals or paints having ever been on wood.
7.
Knots: Unlimited sound tight knots allowed, with some surface unevenness from chipped or open knots.
8.
Texture: Face of material will have varying textures from weathered rough sawn to heavy weathering on rough sawn. All products can be ripped edged, milled for installation purpose and will show "bright wood on those milled.
9.
Holes: Knots, nails and bolt holes may be present as well as open knots.
10.
Discoloration: Ferrous staining may be present in nail and bolt holes. Color and patina will vary.
11.
Checks: Checks allowed as long as board will install for purpose intended.
12.
Moisture Content: Moisture content is 4 to 6 percent, naturally dried on Snow fence over average of 7 to 10 years. No CO2 emissions in process as wood is naturally dried.
13.
FSC Certified 100 percent Recycled.
B.
1x6 Weather Wood: Nominal 1 inch by 6 inch wood plank.
1.
Face: Typically 5-3/4 inches and can vary up to 1/4 inch or 5-5/8 inches to 5-7/8 inches.
2.
Average Thickness: 3/4 inch and can vary up to 1/4 inch or 5/8 inch to 7/8 inch
3.
Lengths: Range from 3 feet to 16 feet.
C.
3/8 inch Weather Wood: Re-sawn nominal 1 inch by 6 inch planks to create a light-weight alternative to our thicker woods for a interior applications.
 
** NOTE TO SPECIFIER ** Select the face type required.
 
1.
Face with Straight-edging. 5 inches
2.
Face with natural-edging. 5-3/4 inches, but it can vary up to 1/4 inch.
3.
Thickness: Plain re-sawn typically 3/8 inch but can vary up to 1/8 inch.
 
** NOTE TO SPECIFIER ** Select custom surfacing as required. Custom surfacing is somewhat subjective a little or all the natural patina milled off the wood. Contact the manufacturer for additional information.
 
4.
Custom surfacing.
D.
Shiplap: Horizontal application with the edges of the boards rabbeted so that the top edge of each board lap over the bottom edges of adjacent boards to make a flush joint. The bottom edge of one board will be recessed which receives the shaped or molded edge of the board below it, so as to exclude water during rainfall. Shiplap can be used for both horizontal and vertical applications.
1.
Face: 4-1/2 inch
2.
Thickness 3/4 inch
3.
Laps: 1/2 inch by 1/2 inch
4.
Lengths: 8 feet to 12 feet
E.
Tongue and Groove: Wood planking in which adjacent boards are joined by means of interlocking ridges and grooves along their edges. Tongue and Groove joints allow two flat pieces to be joined strongly together to make a single flat surface. Tongue and Groove can be used for both horizontal and vertical applications.
1.
Face: 4-1/2 inch
2.
Thickness: 11/16 inch,
3.
Length: 8 feet to 12 feet
F.
Bevel Lap: Bevel lap is re-sawn wood at an angle to produce a piece thicker on one edge than the other, similar to clapboard siding, with a thick butt and a thin upper edge lapped to shed water. The minimum board overlap for installation is one inch. Bevel lap is typically only recommended for horizontal applications.
1.
Face: 4-1/2 inch Face,
2.
Thickness Beveled 1/2 inch to 1/4 inch,
3.
Length: 8 feet to 12 feet.
G.
Straight Edge: Straight Edging is the process of milling the rough, naturally weathered edge to two parallel straight edges.
1.
Board face is typically 5 inches.
2.
Average thickness is 3/4 inch
3.
Lengths 1 foot 10-1/2 inches
H.
Resawn Wood with Sawn Edges: Resawing is cutting a board to thickness to allows multiple thin boards out of one larger, thicker piece of wood to maximize the weathered patina face.
1.
Board face is typically 5 inches.
2.
Average thickness is 1/2 inch
3.
Lengths 1 foot 10-1/2 inches
I.
Resawn Wood Natural Edge: Resawing is cutting a board to thickness to allows multiple thin boards out of one larger, thicker piece of wood to maximize the weathered patina face.
1.
Board face is typically 5-3/4 inches.
2.
Average thickness is 1/2 inch
3.
Lengths 1 foot 10-1/2 inches
 
** NOTE TO SPECIFIER ** Select Skip Planed surfacing as required. This process of planing the rough, uneven weathered surface to remove the high points and partially flatten the surface. It is an aesthetic process that reveals the fresh wood beneath and brings warmer colors into your project. Custom surfacing is somewhat subjective a little or all the natural patina milled off the wood. Contact the manufacturer for additional information.
 
J.
Skip Planed Surfacing: Provide to surface appearance required.
K.
Tongue and Groove Plank Flooring: Wyoming plank flooring is a custom milled product. Surfaced to our customer's specifications to reveal as little or as much of the stunning element of the wood including knots, nail holes and intricate grain patterns.
1.
Face is 4-1/2 inches,
2.
Thickness is 3/4 inch
3.
Underside Finish:
 
** NOTE TO SPECIFIER ** Select the underside finish type required and delete the one not required.
 
a.
Flush.
b.
Grooved with 4 - 1/8 inch grooves.
4.
T & G Joint: 1/4 inch by 1/4 inch
5.
Lengths typically range from 4 feet to 10 feet.
 
** NOTE TO SPECIFIER ** All patinas can be rolled in 1/2 inch, 3/4 inch and 7/8 inch profiles as well as a snap lock standing seam panel. Each order is custom rolled to order and cut to length. All profiles have matching flashing available as well. Contact the manufacturer for additional information.
 
L.
Corrugated Steel: Vintage look using new materials made from recycled resources and available in a number of profiles and patinas. Rusty weathering steel it is available in
 
** NOTE TO SPECIFIER ** Select the material, patina, profile and profile thickness required required and delete the ones not required.
 
1.
Material:
a.
ASTM A 1008, A 366 Cold Rolled Steel
1)
22 gage and 24 gage and
b.
ASTM A 606 (Corten) Steel.
1)
22 gage.
2.
Patina: ____________
3.
Profile:
a.
Corrugated.
b.
Snap Lock Standing Seam.
4.
Profile Thickness:
a.
1/2 inch
b.
3/4 inch
c.
7/8 inch
 
** NOTE TO SPECIFIER ** Water repellency treatment is optional and delete if not required.
 
M.
Water Repellency Treatment: Centennial Seal factory applied water based, nano-technology, eco-friendly waterproofer sealant. The sealer molecularly bonds with the fibers of wood creating a water resistant barrier.
 
** NOTE TO SPECIFIER ** Fire retardant treatment is optional and delete if not required.
 
N.
Fire Retardant Treatment: Flame Stop II is a Class A, one-coat system with a Flame Spread of 25 and Smoke Developed of 25 on Douglas fir when tested in accordance with ASTM E 84 and NFPA 255. The material has an UL 723 Class A Rating.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Ends exposed due to post-manufacturing field cuts shall be sealed with a premium, water repellant or fire retardant, to ensure that no fiber is left exposed to the elements.
C.
Use only corrosion resistant fasteners. Acceptable are stainless steel or hot-dipped galvanized nails.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION