Download SECTION 06 11 00 ENGINEERED WOOD PRODUCTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 06 11 00
ENGINEERED WOOD PRODUCTS
 
 
Display hidden notes to Specifier by using "Tools"/"Options"/"View"/"Hidden Text".
** NOTE TO SPECIFIER ** Lamco Forest Products Inc.; Engineered wood products.
.
This section is based on the products of Lamco Forest Products Inc., which is located at:
323 Terrane Ridge
Peachtree City, GA 30269
Tel: 770-486-7282
Fax: 770-486-3588
Email: request info (adingman@pflamco.com)
Web: www.lamcoewp.com
[ Click Here ] for additional information.
Lamco Forest Products patented Tongue & Grove Edge and Finger Joint technology optimizes the natural strength of Northern Quebec slow growing trees. It allows us to offer a full line of structural & architectural solid engineered wood products, all with superior physical properties, strength & stability. Our waste free process recycles all wood residues, making it the greenest in the industry.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Engineered wood products.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 05 40 00 - Cold-Formed Metal Framing.
C.
Section 05 05 23 - Metal Fastenings.
D.
Section 06 10 00 - Rough Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM D 5457 - Standard Specification for Computing Reference Resistance of Wood-Based Materials and Structural Connections for Load and Resistance Factor Design
B.
ANSI/AWC National Design Specification for Wood Construction (NDS) for Wood Construction
C.
ANSI/TPI1 - National Design Standard for Metal Plates Connected Wood Truss Construction
D.
EN-14374 - Timber Structures Structural Laminated Veneer Lumber Requirements.
E.
Engineering Design in Wood (CAN/CSA O86)
F.
FSC-Certified - Forest Stewardship Council Certification.
G.
MSR Lumber Producers Council - Grade Designations and Design Values by Species
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Lumber products specified shall meet or exceeds all building code requirements for framing lumber.
1.
Lamco LFL is an alternative to sawn lumber for floor, roof and wall structural members. Structural applications include use as beams, columns, headers, joists, rafters, chords and webs of trusses, I-joist flanges, rim boards and wall studs.
2.
Where fire resistance is required Lamco LFL with a minimum thickness of 17/16 inch may be used as an equivalent alternative to 1-1/2 inch thick solid-sawn lumber in accordance with the IBC, IRC and NBC
 
** NOTE TO SPECIFIER ** Verify that the Design Loads and Wind Pressure are indicated on the Drawings.
 
B.
Design Loads and Wind Pressure shall be as indicated on the Drawings.
1.
Design of Lamco LFL is governed by the applicable code and the provisions for structural composite lumber (SCL) in NDS or CAN/CSA O86.
2.
Cuts, notches and holes in structural members shall comply with the applicable building code for sawn lumber and this TER. For applications outside of the scope of the applicable code, consult the manufacturer's installation instructions.
3.
Uniformly loaded beams may have holes bored in the member, provided such holes are entirely in the center 1/3 of the member in both the length and depth dimensions.
4.
Buildings constructed in accordance with IBC Section 2308, Conventional Light-frame Construction, and IRC Chapter 5, 6 and 8, and subject to the limitations therein, the following conditions apply:
a.
Holes bored in joists, rafters and ceiling joists shall not be within 2 inches (51 mm) of the top or bottom of the joist, and the diameter of any such hole shall not exceed 1/3 the depth of the joist.
b.
Holes bored into studs shall not exceed 40% of the stud width, and the edge of the boring shall be no closer than 5/8 inch from the edge of the stud.
c.
Holes shall not be located in the same section of the stud as a cut or notch.
d.
Notches in the top or bottom of joists, rafters and ceiling joists shall not exceed 1/6 the depth and shall not be located in the middle 1/3 of the span.
e.
Notches on the ends of joists, rafters and ceiling joists shall not exceed 1/4 the joist depth.
f.
In load bearing walls, Lamco LFL is permitted to be cut or notched to a depth not exceeding 25% of its width.
g.
In non-load bearing walls, Lamco LFL is permitted to be cut or notched to a depth not exceeding 40% of its width.
h.
Notches on cantilevered portions of rafters (e.g., notches at exterior bearing walls) are permitted, provided the dimension of the remaining portion of the rafter is not less than 3-1/2 inches and the length of the cantilever does not exceed 24 inches.
i.
Taper cuts at the ends of ceiling joists shall not exceed 1/4 the depth of the joist measured at the inside of the bearing.
5.
Unless otherwise noted, adjustment of the design stresses for duration of load shall be in accordance with the applicable code.
6.
Design provisions for wood construction noted in IBC Section 2301.2 and IRC Section R301.1.3 apply to Lamco LFL for ASD, unless otherwise noted.
7.
Grades shall be in accordance with the manufacturer's reference design values of Lampco LFL for MSR Grade 1.6E, MSR Grade 1.7E, MSR Grade 1.9E and MSR Grade 2.1E.
C.
Connections shall be in accordance with the Lamco's Technical Evaluation Report for Equivalent Specific Gravities and Minimum Fastener Spacing for Design of Mechanical Connections and Connection requirements for multiple member side-loaded beams are defined in the Lamco's published assembly details and maximum uniformly distributed load carrying capacities.
D.
Truss designs shall be in accordance with the latest version of ANSI/TPI1 National Design Standard for Metal Plates Connected Wood Truss Construction, a publication of the Truss Plate Institute, and generally accepted engineering practice.
E.
Sustainable Design: Douglas fir shall be Sustainable Forestry Initiative (SFI) Certified.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Technical Evaluation Report indicating compliance with specifications and standards.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings for Structural Framing and Fabricated Truss Frames: Indicate dimensions, wood species and grades, component profiles, drilled holes, fasteners, connectors, erection details and sequence. Design structural shop fabricated trusses and structural components under direct supervision of Professional Engineer experienced in design of this Work and licensed at Project location.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
D.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
a.
Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
2.
Product Data for Credit MR 7: For products having Certified Wood content
a.
Include statement indicating costs for each product having Certified Wood content.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in providing products of the type specified in this section, with minimum of 5 years documented experience with products in use.
B.
Fabricator: Structural Framing shall be fabricated by a Wall and Floor Truss, Panel & Tall Wall manufacturer with minimum of 5 years documented experience with products specified.
C.
Quality Control of Machine Graded Lumber: Machine graded lumber certification and quality control procedures shall be in accordance with American or Canadian lumber standards (ALS or CLS), and with QC testing on a daily basis for all machine graded lumber products. Testing shall be done for one or more of the following properties: E, Fb, and Ft. Test shall verify that production meets design requirements for all product shipped as MSR, MEL, or E-rated laminating grades.
D.
Labeling Requirements: Each length of lumber shall be stamped at the mill indicating certification mark, mill identification, grade name, and inspection certificate. All labels shall be placed on surfaces where it will not be exposed to view when installed.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products under cover and protected from the weather until ready for installation.
B.
Protect products from warping or other distortion by stacking in vertical position, braced to resist movement.
C.
Trusses should be stored in a stable position to prevent toppling and/or shifting.
D.
Package products to stay clean until installation.
1.8
SEQUENCING
A.
Ensure that information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.9
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Lamco Forest Products Inc., which is located at: 323 Terrane Ridge; Peachtree City, GA 30269; Tel: 770-486-7282; Fax: 770-486-3588; Email: request info (adingman@pflamco.com); Web: www.lamcoewp.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required for the project. Machine Stress Rated Lumber (MSR) has been individually tested by a machine at the lumber mill to determine its structural design properties and is designated by a flexural (bending) stress and Modulus of Elasticity, e.g. Products are suitable for use with fabricators and manufacturers using the best design software including MITEK(R), ITW ALPINE, CSD iStruct(R), RISA(R) and RISA 3D(R), Woodworks(R) and BlueLinx Doma Studio(R), Simpson Strong-Tie, etc.
 
A.
Structural Framing: LAMCO LFL Laminated Finger-Jointed Lumber is a solid wood engineered building product manufactured to ASTM D 5456 standards and MSR Lumber Producers Council - Grade Designations and Design Values by Species.
1.
Made of Black Spruce (Picea Mariana) using #1&2 and /or MSR 1650 for Grade 1.6E, MSR 1650 for Grade 1.7E, MSR 2100 for Grade 1.9E and MSR 2400 for Grade 2.1E.
2.
Assembled with double tongue and groove edge laminations, then finger jointed end to end with 1-1/8 inch structural feathered joints.
3.
Glue: HEXION Series AG 5600. Meets ASTM D 2559, conforms to CSA O112.7-M1977, certified HRA (Heat Resistant Adhesive) and accepted in LEED projects with 1 percent or less glue content in the finished product.
4.
Targeted moisture content is 12 to 14 percent (lower percentage is available for drier regions).
5.
Dimensions:
a.
Lengths: 5 feet 8 inches to 32 feet 1 inch (trimmed within 1/16 inch).
b.
Depths: 2-1/2 inches to 16 inches (in 1/16 inch increments).
c.
Thickness: 1-7/16 inches to 1-1/2 inches (1-1/4 inches to 1-1/2 inches for RimBoard).
6.
Application:
a.
Floor and Ceiling Joists:
1)
Match any dimensional lumber or Engineered wood depth to 16 inches.
2)
Custom Depths and Precision End Trimmed (PET) available.
3)
Easy installation using standard framing techniques.
4)
Inexpensive common framing fasteners.
5)
Cut and Notch like dimensional lumber according to Codes.
b.
Beam and Header:
1)
Stronger: makes a great beam or header, often eliminating a ply.
2)
Because of its stability, can be used as a single member up to 16 inches.
3)
Our 1-7/16 inch width means you use less material than 1-3/4 inch LVL or LSL to do the same job.
4)
Advanced Framing Technique using LAMCO LFL as a structural rimboard in multi-stage buildings, allows builders to eliminate window headers completely in under stories and increase energy efficiency creating an ultimate wall opening detail.
c.
Rafters and Roof Framing:
1)
Frame with Ridge Board and Collar-Tie.
2)
Engineered for 24 inches o.c optimized design spacing.
3)
Every piece is "Straight and True": no more "wavy" roof.
4)
Save time not having to "Crown or Valley" your pieces.
5)
Save money knowing you'll use every piece.
6)
Use conventional framing methods to cut your bevels and compound miter profiles.
7)
For hangers and fasteners, use inexpensive and easy to find framing hardware.
8)
Use our deeper depths to achieve insulating requirements of new building codes.
9)
No bevel plates or stiffeners required because you can frame like dimensional lumber.
B.
Finger Jointed Studs SPS-3: After each production, raw materials that did not meet the quality requirements are cut to shorter lengths, defects are removed, the wood is reclassified (NLGA standards) and those short pieces are finger jointed into Lamco studs.
1.
Higher strength raw material: contains a high volume of MSR lumber.
2.
More joints per piece: always 3 or more.
3.
Finger joints: 7/8 inch structural male/ female joints.
4.
Dimensions:
a.
Available in 2x3, 2x4 and 2x6 Sizes.
b.
Depths: 2-7/16 inch, 3-7/16 inch, and 5-7/16 inch,
c.
Thickness: 1-7/16 inches.
d.
Lengths up to 12 feet.
5.
Glue: HEXION HRA series AG 5600(Heat Resistant Adhesive). Meets ASTM D 2559 and CSA O112.7-M1977 standards. Accepted in LEED projects.
 
** NOTE TO SPECIFIER ** See manufacturer's Lamfloor Span Chart for Residential Loft Flooring applications. When used in industrial, commercial or other applications, please download and refer to the SPAN & DEFLECTION CHARTS that are specific for the loads in the application.
 
C.
Structural Roof Decking and Wide Board Loft Flooring: Lamflloor Architectural Grade Rustic Look flooring of Northeastern Jack Pine or Spruce Engineered Wood.
1.
Type:
a.
Wide Board Flooring: 1-1/4 inch thick. Flat side covers 10-1/2 inches per board. V-Groove Ceiling profile on one side with a 2x6 Tongue and Groove look.
b.
Lengths: All boards identically sized in a unit (48 pieces/unit).
1)
Standard: 12 feet and 16 feet
2)
Special Order: Up to 24 feet except A/C & C/A grades available up to 32 feet. (minimum quantity may apply).
2.
Grade:
a.
A/A -LOFT: Both flooring/ceiling faces exposed
b.
A/C -FLOORING: Floor side exposed/V-Groove side hidden
c.
C/A -CEILING: V-Groove side exposed/Flat side hidden
d.
RS -PLANK: Rough Sawn on the wide flat exposed side/ Hidden side C grade with or without V
e.
RS -V side: Rough sawn on the V-Joint side/ Hidden side is flat C grade
3.
Kiln Dried uniformly to 6 - 8 percent before lamination
4.
Span:
a.
Residential Floor Span: Up To 48 inches O.C.
b.
Commercial Floor Span: Up To 32 inches O.C.
c.
Roof Span: up to 72 inches o.c.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with the applicable code, the manufacturer's installation instructions, NDS or CAN/CSA O68 and standard framing practice as applied to solid-sawn lumber.
B.
Set structural members level and plumb, in correct position.
C.
Make provisions for erection loads, and for sufficient temporary bracing to maintain structure safe, plumb, and in alignment until completion of erection and installation of permanent bracing.
D.
Construct load bearing framing members full length without field splices.
E.
Double members at openings over 24 inches wide. Space short studs over and under opening to stud spacing.
F.
Double joist headers at floor and ceiling openings and under wall stud partitions parallel to floor joists. Frame rigidly into joists.
G.
Bridge joists in excess of 8 foot span as detailed. Fit solid blocking or bridging at ends of members.
H.
Place full width continuous sill flashings under framed walls on cementitious foundations. Lap flashing joint 4 inches.
I.
Place sill gasket directly on sill flashing or cementitious foundation. Puncture gasket clean and fit tight to protruding foundation anchor bolts.
J.
Coordinate installation of wood decking, prefabricated wood trusses and joists.
K.
3.4TOLERANCES
L.
Framing Members: 1/4 inch from indicated position, maximum.
M.
Surface Flatness of Floor: 1/4 inch in 10 feet maximum, and 1/2 inch in 30 feet maximum.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION