Download SECTION 06 41 20 CABINET HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 06 41 20
CABINET HARDWARE
 
 
Copyright 2011 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Berenson Corp.; cabinet hardware products.
.
This section is based on the products of Berenson Corp., which is located at:
2495 Main St.
Buffalo, NY 14214-2152
Toll Free Tel: 800-333-0578
Tel: 716-833-3100
Fax: 716-833-2402
Email: request info (Info@berensonhardware.com)
Web: www.berensonhardware.com
[ Click Here ] for additional information.
For more than 40 years we have offered a comprehensive line of competitively-priced decorative hardware to enhance the appearance of cabinets and furniture. Berenson decorative hardware is available across the USA through selected distributors. Whether the order is large or small, we can ship to our customers within 24 hours.
Form and function never compromise our long standing tradition of value. We remain aware of your practical, everyday requirements in creating elegant and affordable design solutions.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Cabinet pulls.
B.
Cabinet knobs.
C.
Cabinet latches.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 41 13 - Wood-Veneer-Faced Architectural Cabinets.
B.
Section 12 31 00 - Manufactured Metal Casework.
C.
Section - Manufactured Plastic-Laminate-Clad Casework.
D.
Section - Built-In Study Carrels.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Installation methods.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Provide all products of this section by a single manufacturer.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
SEQUENCING
A.
Deliver templates and other information required for proper installation of cabinet hardware to fabricators of cabinetry in time to prevent interruption of construction progress.
B.
Deliver products of this section in timely fashion to assure no interruption in the progress of the work.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Berenson Corp., which is located at: 2495 Main St. ; Buffalo, NY 14214-2152; Toll Free Tel: 800-333-0578; Tel: 716-833-3100; Fax: 716-833-2402; Email: request info (Info@berensonhardware.com); Web: www.berensonhardware.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the Collection(s) required from the manufacturer's catalog and delete those not required from the following paragraphs; select the hardware type(s) and the Models/Finishes required and delete those not required.
 
2.2
CABINET HARDWARE
A.
Adagio:
1.
Bail Pull:
a.
Model/Finish: 7870-2ORB-P Oil Rubbed Bronze.
2.
Knob:
a.
Model/Finish: 7871-2ORB-P Oil Rubbed Bronze.
3.
Pull:
a.
Model/Finish: 7872-2ORB-P Oil Rubbed Bronze.
4.
Knob:
a.
Model/Finish: 7873-2ORB-P Oil Rubbed Bronze.
5.
Pull:
a.
Model/Finish: 7874-1ORB-P Oil Rubbed Bronze.
6.
Cup Pull:
a.
Model/Finish: 7875-1ORB-P Oil Rubbed Bronze.
7.
Knob:
a.
Model/Finish: 7877-1ORB-P Oil Rubbed Bronze.
8.
Knob:
a.
Model/Finish: 7879-1ORB-P Oil Rubbed Bronze.
9.
Pull:
a.
Model/Finish: 7880-1ORB-P Oil Rubbed Bronze.
10.
Knob:
a.
Model/Finish: 7896-1ORB-P Oil Rubbed Bronze.
11.
Pull:
a.
Model/Finish: 7907-1ORB-P Oil Rubbed Bronze.
12.
Knob:
a.
Model/Finish: 7908-1ORB-P Oil Rubbed Bronze.
13.
Knob:
a.
Model/Finish: 7909-1ORB-P Oil Rubbed Bronze.
14.
Pull:
a.
Model/Finish: 7910-1ORB-P Oil Rubbed Bronze.
15.
Hook, Brass:
a.
Model/Finish: 8015-1ORB-P Oil Rubbed Bronze.
B.
Advantage Plus 1 Collection:
1.
Knob:
a.
Model/Finish:
1)
0913-1BPN-P Brushed Nickel.
b.
Model/Finish:
1)
1759-1RGZ-P Rust Glaze.
2)
1756-1BPN-P Brushed Nickel.
c.
Model/Finish:
1)
9336-10VB-P Verona Bronze.
2)
9337-10WN-P Weathered Nickel.
3)
9338-10VB-P Verona Bronze.
4)
9339-10WN-P Weathered Nickel.
5)
9340-1RGZ-P Rust Glaze.
2.
Pull:
a.
Model/Finish:
1)
1738-1BPN-P Brushed Nickel.
2)
1741-1RGZ-P Rust Glaze.
3)
1744-1BPN-P Brushed Nickel.
4)
1747-1RGZ-P Rust Glaze.
5)
1786-1BPN-P Brushed Nickel.
6)
1789-1RGZ-P Rust Glaze.
b.
Model/Finish:
1)
9342-10VB-P Verona Bronze.
2)
9343-10WN-P Weathered Nickel.
3)
9344-10VB-P Verona Bronze.
4)
9345-10WN-P Weathered Nickel.
5)
9346-10VB-P Verona Bronze.
6)
9350-10WN-P Weathered Nickel.
C.
Advantage Plus 2 Collection:
1.
Knob:
a.
Model/Finish:
1)
0914-198-P Black Nickel.
2)
0923-1BBN-P Brushed Black Nickel.
3)
0925-199-P Antique Silver.
b.
Model/Finish:
1)
1773-126-P Polished Chrome.
2)
1775-110-P Rubbed Bronze.
3)
1777-1RGZ-P Rust Glaze.
c.
Model/Finish:
1)
9351-10VB-P Verona Bronze.
2)
9352-10WN-P Weathered Nickel.
2.
Pull:
a.
Model/Finish:
1)
0922-1BBN-P Brushed Black Nickel.
2)
0924-199-P Antique Silver.
3)
0971-126-P Polished Chrome.
4)
0972-198-P Black Nickel.
5)
0973-1BPN-P Brushed Nickel.
b.
Model/Finish:
1)
1733-110-P Rubbed Bronze.
2)
1735-1RGZ-P Rust Glaze.
3)
1767-126-P Polished Chrome.
4)
1769-110-P Rubbed Bronze.
5)
1771-1RGZ-P Rust Glaze.
c.
Model/Finish:
1)
9353-10VB-P Verona Bronze.
2)
9354-10WN-P Weathered Nickel.
3)
9355-10VB-P Verona Bronze.
4)
9356-10WN-P Weathered Nickel.
D.
Advantage Plus 3 Collection:
1.
Cup Pull:
a.
Model/Finish:
1)
0961-126-P Polished Chrome.
2)
0963-1BPN-P Brushed Nickel.
3)
0964-1ORBL-P Oil Rubbed Bronze Light.
4)
0966-1RG-P Rust Glaze.
5)
0967-155-P Black.
b.
Model/Finish:
1)
9360-10VB-P Verona Bronze.
2)
9361-10WN-P Weathered Nickel.
2.
Knob:
a.
Model/Finish:
1)
0917-1RG-P Rust Glaze.
2)
0919-126-P Polished Chrome.
3)
0920-1BPN-P Brushed Nickel.
4)
0921-1ORBL-P Oil Rubbed Bronze Light.
b.
Model/Finish:
1)
9362-10VB-P Verona Bronze.
2)
9363-10WN-P Weathered Nickel.
3)
9364-1055-P Black.
3.
Pull:
a.
Model/Finish:
1)
0991-126-P Polished Chrome.
2)
0992-1BPN-P Brushed Nickel.
3)
0993-1ORBL-P Oil Rubbed Bronze Light.
4)
0994-1RG-P Rust Glaze.
b.
Model/Finish:
1)
9357-10VB-P Verona Bronze.
2)
9358-10WN-P Weathered Nickel.
3)
9359-1055-P Black.
E.
Advantage Plus 4 Collection:
1.
Knob:
a.
Model/Finish:
1)
0931-1BPN-P Brushed Nickel.
2)
0934-1RG-P Rust Glaze.
3)
0935-155-P Black.
4)
0954-1BBN-P Brushed Black Nickel.
5)
0955-1BPN-P Brushed Nickel.
6)
0956-1ORBL-P Oil Rubbed Bronze Light.
7)
0957-1RG-P Rust Glaze.
b.
Model/Finish:
1)
9365-10VB-P Verona Bronze.
2)
9366-10WN-P Weathered Nickel.
3)
9372-10VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
0944-1BBN-P Brushed Black Nickel.
2)
0945-1BPN-P Brushed Nickel.
3)
0946-1ORBL-P Oil Rubbed Bronze Light.
4)
0947-1RG-P Rust Glaze.
b.
Model/Finish:
1)
9367-10VB-P Verona Bronze.
2)
9368-1BPN-P Brushed Nickel.
3)
9369-10WN-P Weathered Nickel.
4)
9370-1055-P Black.
5)
9371-1RGZ-P Rust Glaze.
6)
9373-10VB-P Verona Bronze.
F.
Advantage Plus 5 Collection:
1.
Cup Pull:
a.
Model/Finish:
1)
9386-10VB-P Verona Bronze.
2)
9387-1BPN-P Brushed Nickel.
3)
9388-10WN-P Weathered Nickel.
2.
Knob:
a.
Model/Finish:
1)
9374-10VB-P Verona Bronze.
2)
9375-1BPN-P Brushed Nickel.
3)
9376-10WN-P Weathered Nickel.
4)
9390-10VB-P Verona Bronze.
5)
9380-10VB-P Verona Bronze.
6)
9381-1BPN-P Brushed Nickel.
7)
9382-10WN-P Weathered Nickel.
8)
9389-10WN-P Weathered Nickel.
9)
9391-1BPN-P Brushed Nickel.
3.
Pull:
a.
Model/Finish:
1)
9377-10VB-P Verona Bronze.
2)
9378-1BPN-P Brushed Nickel.
3)
9379-10WN-P Weathered Nickel.
4)
9383-10VB-P Verona Bronze.
5)
9384-1BPN-P Brushed Nickel.
6)
9385-10WN-P Weathered Nickel.
7)
9392-10VB-P Verona Bronze.
8)
9393-1BPN-P Brushed Nickel.
9)
9394-10WN-P Weathered Nickel.
G.
Advantage Plus 6 Collection:
1.
Knob:
a.
Model/Finish:
1)
9426-1BPN-P Brushed Nickel.
2)
9427-1026-P Polished Chrome.
3)
9428-1055-P Black.
2.
Pull:
a.
Model/Finish:
1)
9403-4BPN-P Brushed Nickel.
2)
9404-4026-P Polished Chrome.
3)
9405-4055-P Black.
4)
9406-4BPN-P Brushed Nickel.
5)
9407-4026-P Polished Chrome.
6)
9408-4055-P Black.
7)
9409-1BPN-P Brushed Nickel.
8)
9410-1026-P Polished Chrome.
9)
9411-1055-P Black.
10)
9412-1BPN-P Brushed Nickel.
11)
9413-1026-P Polished Chrome.
12)
9414-1055-P Black.
13)
9415-1BPN-P Brushed Nickel.
14)
9416-1026-P Polished Chrome.
15)
9417-1055-P Black.
H.
Advantage Plus 7 Collection:
1.
Knob:
a.
Model/Finish:
1)
9429-1BPN-P Brushed Nickel.
2)
9430-1026-P Polished Chrome.
3)
9431-1055-P Black.
4)
9432-4BPN-P Brushed Nickel.
5)
9433-4026-P Polished Chrome.
6)
9434-4055-P Black.
7)
9435-2BPN-P Brushed Nickel.
2.
Pull:
a.
Model/Finish:
1)
9395-1BPN-P Brushed Nickel.
2)
9396-1026-P Polished Chrome.
3)
9397-1055-P Black.
4)
9398-1BPN-P Brushed Nickel.
5)
9399-1026-P Polished Chrome.
6)
9400-1055-P Black.
7)
9401-2BPN-P Brushed Nickel.
8)
9402-2BPN-P Brushed Nickel.
9)
9418-4BPN-P Brushed Nickel.
10)
9419-4026-P Polished Chrome.
11)
9420-4055-P Black.
12)
9423-4BPN-P Brushed Nickel.
13)
9424-4026-P Polished Chrome.
14)
9425-4055-P Black.
I.
Aero Collection:
1.
Pull:
a.
Model/Finish:
1)
4123-1026-C Polished Chrome.
2)
4125-1BPN-C Brushed Nickel.
J.
Alto: Plated steel.
1.
Knob:
a.
Model/Finish:
1)
4103-4BPN-P Brushed Nickel.
2)
4104-40VB-P Verona Bronze.
3)
4106-4055-P Matt Black.
2.
Knob:
a.
Model/Finish: 4136-4026-P Polished Chrome.
3.
Pull:
a.
Model/Finish:
1)
4137-2055-P Matte Black.
2)
4138-2026-P Polished Chrome.
4.
Pull:
a.
Model/Finish: 7902-2VB-P Verona Bronze.
5.
Pull:
a.
Model/Finish: 7903-2VB-P Verona Bronze.
6.
Pull:
a.
Model/Finish: 7920-2BPN-P Brushed Nickel.
7.
Pull:
a.
Model/Finish: 7921-2BPN-P Brushed Nickel.
8.
Pull:
a.
Model/Finish: 7922-2BPN-P Brushed Nickel.
9.
Pull:
a.
Model/Finish:
1)
7923-20VB-P Verona Bronze.
2)
7924-2026-P Polished Chrome.
3)
7925-2055-P Black.
K.
American Classics:
1.
Knob:
a.
Model/Finish: 2055-1FE-P Dull Rust.
2.
K0nob:
a.
Model/Finish: 9079-1BPN-P Brushed Nickel.
3.
Pull:
a.
Model/Finish:
1)
9885-110-P Rubbed Bronze.
2)
9886-1BPN-P Brushed Nickel.
3)
9887-1FE-P Dull Rust.
4)
9888-1WN-P Weathered Nickel.
5)
9889-1WC-P Weathered Copper.
4.
Cup Pull
a.
Model/Finish:
1)
9890-110-P Rubbed Bronze.
2)
9892-1FE-P Dull Rust.
3)
9893-1WC-P Weathered Copper.
4)
9895-1WN-P Weathered Nickel.
5)
9896-1BPN-P Brushed Nickel.
5.
Knob:
a.
Model/Finish:
1)
9923-110-P Rubbed Bronze.
2)
9924-1BPN-P Brushed Nickel.
3)
9925-1WC-P Weathered Copper.
4)
9927-1WN-P Weathered Nickel.
6.
Knob:
a.
Model/Finish:
1)
9933-110-P Rubbed Bronze.
2)
9934-1FE-P Dull Rust.
3)
9935-1WC-P Weathered Copper.
4)
9936-1WN-P Weathered Nickel.
5)
9937-1BPN-P Brushed Nickel.
6)
9938-110-P Rubbed Bronze.
7.
Knob:
a.
Model/Finish:
1)
9941-1WC-P Weathered Copper.
2)
9942-1WN-P Weathered Nickel.
L.
American Mission:
1.
Knob
a.
Model/Finish:
1)
2054-155-P Black.
2)
2055-1FE-P Dull Rust.
3)
2058-1FB-P Dark Antique.
4)
2059-1AP-P Antique Pewter.
2.
Pull:
a.
Model/Finish:
1)
2056-155-P Black.
2)
2057-1FE-P Dull Rust.
3)
2060-1FB-P Dark Antique.
4)
2061-1AP-P Antique Pewter.
3.
Knob:
a.
Model/Finish:
1)
9881-1RB-P Rustic Brass.
M.
Andante:
1.
Pull:
a.
Model/Finish:
1)
3008-1DBZ-P Dull Bronze.
2)
3011-1AP-P Antique Pewter.
3)
7881-1BPN-P Brushed Nickel.
4)
7882-1AEP-P Polished Antique Brass.
2.
Cup Pull:
a.
Model/Finish:
1)
3009-1DBZ-P Dull Bronze.
2)
3012-1AP-P Antique Pewter.
3)
7884-1BPN-P Brushed Nickel.
4)
7885-1AEP-P Polished Antique Brass.
3.
Pull:
a.
Model/Finish:
1)
3014-1BPN-P Brushed Nickel.
2)
7887-1AEP-P Polished Antique Brass.
3)
7888-1AP-P Antique Pewter
4.
Pull:
a.
Model/Finish: 7889-1DBZ-P Dull Bronze.
5.
Knob:
a.
Model/Finish:
1)
7891-1BPN-P Brushed Nickel.
2)
7892-1AEP-P Polished Antique Brass.
3)
7893-1AP-P Antique Pewter.
4)
7894-1DBZ-P Dull Bronze.
N.
Art Nouveau Collection:
1.
Pull:
a.
Model/Finish:
1)
4010-1VTB-P Vintage Bronze.
2)
4011-10VB-P Verona Bronze.
3)
4012-1VTN-P Vintage Nickel.
2.
Pull:
a.
Model/Finish:
1)
4013-1VTB-P Vintage Bronze.
2)
4014-10VB-P Verona Bronze.
3)
4015-1VTN-P Vintage Nickel.
3.
Knob:
a.
Model/Finish:
1)
4016-1VTB-P Vintage Bronze.
2)
4017-10VB-P Verona Bronze.
3)
4018-1VTN-P Vintage Nickel.
4.
Pull:
a.
Model/Finish:
1)
4033-1VTB-P Vintage Bronze.
2)
4034-10VB-P Verona Bronze.
3)
4035-1VTN-P Vintage Nickel.
O.
Aspire Collection:
1.
Pull:
a.
Model/Finish:
1)
2029-10VB-P Verona Bronze.
2)
9230-1026-P Polished Chrome.
3)
9231-1BPN-P Brushed Nickel.
4)
9232-10BT-P Brushed Tin.
2.
Pull:
a.
Model/Finish:
1)
2030-10VB-P Verona Bronze.
2)
9233-1026-P Polished Chrome.
3)
9234-1BPN-P Brushed Nickel.
4)
9235-10BT-P Brushed Tin.
3.
Pull:
a.
Model/Finish:
1)
2031-10VB-P Verona Bronze.
2)
9236-1026-P Polished Chrome.
3)
9237-1BPN-P Brushed Nickel.
4)
9238-10BT-P Brushed Tin.
4.
Appliance Pull:
a.
Model/Finish:
1)
2032-10VB-P Verona Bronze.
2)
9239-1026-P Polished Chrome.
3)
9240-1BPN-P Brushed Nickel.
4)
9241-10BT-P Brushed Tin.
5.
Knob:
a.
Model/Finish:
1)
2033-10VB-P Verona Bronze.
2)
9242-1026-P Polished Chrome.
3)
9243-1BPN-P Brushed Nickel.
4)
9244-10BT-P Brushed Tin.
P.
Axis Collection:
1.
Pull:
a.
Model/Finish:
1)
9683-1026-C Polished Chrome.
2)
9684-1BPN-C Brushed Nickel.
3)
9685-1026-C Polished Chrome.
4)
9686-1BPN-C Brushed Nickel.
5)
9687-1026-C Polished Chrome.
6)
9688-1BPN-C Brushed Nickel.
Q.
Betty Collection:
1.
Knob:
a.
Model/Finish:
1)
4100-1BPN-P Brushed Nickel.
2)
4101-10VB-P Verona Bronze.
3)
4102-1PNK-P Pink.
4)
4105-1026-P Polished Chrome.
2.
Pull:
a.
Model/Finish:
1)
4091-1BPN-P Brushed Nickel.
2)
4092-10VB-P Verona Bronze.
3)
4093-1PNK-P Pink.
4)
4094-1026-P Polished Chrome.
5)
4095-1BPN-P Brushed Nickel.
6)
4096-10VB-P Verona Bronze.
7)
4097-1PNK-P Pink.
8)
4098-1026-P Polished Chrome.
R.
Bravo:
1.
Pull:
a.
Model/Finish:
1)
1051-4ALU-B Aluminum.
2.
Pull:
a.
Model/Finish:
1)
21052-4BPN-P Brushed Nickel.
2)
1053-4026-P Polished chrome.
3)
1055-40VB-P Verona Bronze.
4)
1056-4055-P Satin Black.
3.
Pull:
a.
Model/Finish:
1)
1057-4BPN-P Brushed Nickel.
2)
1058-4026-P Polished chrome.
3)
1059-40VB-P Verona Bronze.
4)
1060-4055-P Satin Black.
4.
Pull:
a.
Model/Finish:
1)
1061-4BPN-P Brushed Nickel.
2)
1062-4026-P Polished chrome.
3)
1063-40VB-P Verona Bronze.
4)
1064-4055-P Satin Black.
5.
Pull:
a.
Model/Finish:
1)
1065-4BPN-P Brushed Nickel.
2)
11066-4026-P Polished chrome.
3)
1067-40VB-P Verona Bronze.
4)
1068-4055-P Satin Black.
S.
Code Collection:
1.
Pull:
a.
Model/Finish:
1)
9689-4000-C Black Polished Chrome.
2)
9690-4000-C Black Satin Chrome.
3)
9691-4000-C Red Polished Chrome Red.
4)
9692-4000-C Red Satin Chrome.
5)
9693-4000-C Black Polished Chrome.
6)
9694-4000-C Black Satin Chrome.
7)
9695-4000-C Red Polished Chrome.
8)
9696-4000-C Red Satin Chrome.
T.
Camber Collection:
1.
Pull:
a.
Model/Finish:
1)
2049-1BPN-P Brushed Nickel.
2)
2068-10VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
2069-1BPN-P Brushed Nickel.
2)
2070-10VB-P Verona Bronze.
3.
Pull:
a.
Model/Finish:
1)
2071-1BPN-P Brushed Nickel.
2)
2072-10VB-P Verona Bronze.
4.
Pull:
a.
Model/Finish:
1)
2073-1BPN-P Brushed Nickel.
2)
2074-10VB-P Verona Bronze.
U.
Composition Collection:
1.
Knob:
a.
Model/Finish:
1)
9472-1BPN-P Brushed Nickel.
2)
9473-1VTN-P Vintage Nickel.
3)
9474-10WN-P Weathered Nickel.
4)
9583-1WVB-P Weathered Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
9466-1BPN-P Brushed Nickel.
2)
9467-1VTN-P Vintage Nickel.
3)
9468-10WN-P Weathered Nickel.
4)
9469-1BPN-P Brushed Nickel.
5)
9470-1VTN-P Vintage Nickel.
6)
9471-10WN-P Weathered Nickel.
7)
9581-1WVB-P Weathered Verona Bronze.
8)
9582-1WVB-P Weathered Verona Bronze.
V.
Connections Collection:
1.
Pull:
a.
Model/Finish:
1)
4001-1VTN-P Vintage Nickel.
2)
4002-1055-P Matte Black.
3)
4003-10VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
4004-1VTN-P Vintage Nickel.
2)
4005-1055-P Matte Black.
3)
4006-10VB-P Verona Bronze.
3.
Knob:
a.
Model/Finish:
1)
4007-1VTN-P Vintage Nickel.
2)
4008-1055-P Matte Black.
3)
4009-10VB-P Verona Bronze.
4.
Pull:
a.
Model/Finish:
1)
4130-1VTN-P Vintage Nickel.
2)
4131-1055-P Matte Black.
3)
4132-10VB-P Verona Bronze.
W.
Contour Collection:
1.
Pull:
a.
Model/Finish:
1)
9681-1026-C Polished Chrome.
2)
9682-1015-C Satin Nickel.
X.
Core Knobs Collection:
1.
Knob:
a.
Model/Finish:
1)
9749-7000-P White Transparent.
2)
9750-7000-P Black Transparent.
3)
9751-7000-P Lime Transparent.
4)
9752-7000-P Orange Transparent.
5)
9753-7000-P Blue Transparent.
6)
9754-7000-P Purple Transparent.
7)
9765-7000-P White Transparent.
8)
9766-7000-P Black Transparent.
Y.
Core Pulls Collection:
1.
Pull:
a.
Model/Finish:
1)
9755-7000-P White Transparent.
2)
9756-7000-P Black Transparent.
3)
9757-7000-P Lime Transparent.
4)
9758-7000-P Orange Transparent.
5)
9759-7000-P Blue Transparent.
6)
9760-7000-P Purple Transparent.
7)
9761-7000-P White Transparent.
8)
9762-7000-P Black Transparent.
9)
9763-7000-P Lime Transparent.
Z.
Dash Collection:
1.
Pull:
a.
Model/Finish:
1)
9745-1000-P White Polished Chrome.
2)
9746-1000-P Black Polished Chrome.
3)
9747-1000-P Lime Polished Chrome.
4)
9748-1000-P Orange Polished Chrome.
AA.
Designers Group 10 Collection:
1.
Pull:
a.
Model/Finish: 2036-1014-P Polished Nickel.
2.
Pull:
a.
Model/Finish: 2041-1014-P Polished Nickel.
3.
Pull:
a.
Model/Finish: 2046-1014-P Polished Nickel.
4.
Pull:
a.
Model/Finish: 4139-1014-P Polished Nickel.
5.
Pull:
a.
Model/Finish: 4140-1014-P Polished Nickel.
6.
Pull:
a.
Model/Finish: 4141-1014-P Polished Nickel.
7.
Knob:
a.
Model/Finish: 4142-1014-P Polished Nickel.
8.
Knob:
a.
Model/Finish: 4143-1014-P Polished Nickel.
9.
Pull:
a.
Model/Finish: 4144-1014-P Polished Nickel.
10.
Knob:
a.
Model/Finish: 4145-1014-P Polished Nickel.
11.
Cup Pull:
a.
Model/Finish: 4146-1014-P Polished Nickel.
12.
Pull:
a.
Model/Finish: 4147-1014-P Polished Nickel.
13.
Pull:
a.
Model/Finish: 4148-1014-P Polished Nickel.
14.
Appliance Pull:
a.
Model/Finish: 4149-1014-P Polished Nickel.
15.
Knob:
a.
Model/Finish: 4150-1014-P Polished Nickel.
16.
Knob:
a.
Model/Finish: 4152-1014-P Polished Nickel.
17.
Pull:
a.
Model/Finish: 4153-1014-P Polished Nickel.
18.
Latch:
a.
Model/Finish: 5148-14-P Polished Nickel.
AB.
Dierdra Collection:
1.
Knob:
a.
Model/Finish:
1)
4061-1BPN-P Brushed Nickel.
2)
4062-10VB-P Verona Bronze.
3)
4065-10WN-P Weathered Nickel.
4)
4066-1PNK-P Pink.
5)
4071-1ORB-P Oil Rubbed Bronze.
6)
4110-1014-P Polished Nickel.
2.
Pull
a.
Model/Finish:
1)
4056-1BPN-P Brushed Nickel.
2)
4057-10VB-P Verona Bronze.
3)
4058-10WN-P Weathered Nickel.
4)
4059-1PNK-P Pink.
5)
4060-1ORB-P Oil Rubbed Bronze.
6)
4107-1014-P Polished Nickel.
AC.
Dual Collection:
1.
Knob:
a.
Model/Finish:
1)
9311-1BPN-C Brushed Nickel.
2)
9313-1026-C Chrome.
3)
9314-10DC-C Dull Chrome.
2.
Pull:
a.
Model/Finish:
1)
9302-1BPN-C Brushed Nickel.
2)
9303-1026-C Chrome.
3)
9304-10DC-C Dull Chrome.
4)
9305-1BPN-C Brushed Nickel.
5)
9306-1026-C Chrome.
6)
9307-10DC-C Dull Chrome.
7)
9308-1BPN-C Brushed Nickel.
8)
9309-1026-C Chrome.
9)
9310-10DC-C Dull Chrome.
AD.
Echo Collection:
1.
Pull:
a.
Model/Finish:
1)
9221-10RB-P Oil Rubbed Bronze.
2)
9222-1BPN-P Brushed Nickel.
3)
9223--10VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
9224-10RB-P Oil Rubbed Bronze.
2)
9225-1BPN-P Brushed Nickel.
3)
9226--10VB-P Verona Bronze.
3.
Knob:
a.
Model/Finish:
1)
9227-10RB-P Oil Rubbed Bronze.
2)
9228-1BPN-P Brushed Nickel.
3)
9229--10VB-P Verona Bronze.
4.
Pull:
a.
Model/Finish: 9257-1014-P Polished Nickel.
5.
Pull:
a.
Model/Finish: 9258-1014-P Polished Nickel.
6.
Knob:
a.
Model/Finish: 9259-1014-P Polished Nickel.
7.
Pull:
a.
Model/Finish: 9260-1055-P Matte Black.
8.
Pull:
a.
Model/Finish: 9261-1055-P Matte Black.
9.
Knob:
a.
Model/Finish: 9262-1055-P Matte Black.
AE.
Edge Collection:
1.
Pull:
a.
Model/Finish:
1)
9269-1BPN-C Brushed Nickel.
2)
9270-1026-C Chrome.
3)
9271-10DC-C Dull Chrome.
4)
9272-1BPN-C Brushed Nickel.
5)
9273-1026-C Chrome.
6)
9274-10DC-C Dull Chrome.
AF.
Elevate Collection:
1.
Pull:
a.
Model/Finish
1)
2085-4BPN-P Brushed Nickel.
2)
2086-40VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish
1)
2087-4BPN-P Brushed Nickel
2)
2088-40VB-P Verona Bronze
3.
Pull:
a.
Model/Finish
1)
2089-4BPN-P Brushed Nickel
2)
2090-40VB-P Verona Bronze
4.
Pull:
a.
Model/Finish
1)
2091-4BPN-P Brushed Nickel
2)
2092-40VB-P Verona Bronze
5.
Pull:
a.
Model/Finish
1)
2093-4BPN-P Brushed Nickel
2)
2094-40VB-P Verona Bronze
6.
Knob:
a.
Model/Finish
1)
2095-4BPN-P Brushed Nickel
2)
2096-40VB-P Verona Bronze
AG.
Euro Classica:
1.
Pull:
a.
Model/Finish:
1)
7081-1BPN-P Brushed Nickel.
2)
7082-1BT-P Brushed Tin.
3)
7083-1DAB-P Dull Antique Brass.
2.
Pull:
a.
Model/Finish:
1)
7084-1BPN-C Brushed Nickel.
2)
7085-1BT-P Brushed Tin.
3)
7086-1DAB-C Dull Antique Brass.
3.
Knob:
a.
Model/Finish:
1)
7087-1BPN-P Brushed Nickel.
2)
7088-1BT-P Brushed Tin.
3)
7089-1DAB-P Dull Antique Brass.
4.
Knob:
a.
Model/Finish:
1)
7090-1BPN-C Brushed Nickel.
2)
7091-1BT-P Brushed Tin.
3)
7092-1DAB-P Dull Antique Brass.
5.
Knob:
a.
Model/Finish:
1)
7093-1BPN-P Brushed Nickel.
2)
7094-1BT-P Brushed Tin.
3)
7095-1DAB-C Dull Antique Brass.
6.
Knob
a.
Model/Finish:
1)
7096-1BPN-P Brushed Nickel.
2)
7097-1BT-P Brushed Tin.
3)
7099-1DAB-P Dull Antique Brass.
AH.
Euro Moderno:
1.
Cup Pull:
a.
Model/Finish:
1)
9710-1BPN-P Brushed Nickel.
2)
9711-1BAC-P Brushed Antique Copper.
3)
9712-1BBN-P Brushed Black Nickel.
4)
9713-1BAB-P Antique Brass.
2.
Pull
a.
Model/Finish:
1)
5. 9718-1BPN-P Brushed Nickel.
2)
9719-1BAC-P Brushed Antique Copper.
3)
9720-1BBN-P Brushed Black Nickel.
4)
9721-1BAB-P Antique Brass.
3.
Knob:
a.
Model/Finish:
1)
9722-1BAC-P Brushed Nickel.
2)
9723-1BBN-P Brushed Antique Copper.
3)
9724-1BAB-P Brushed Black Nickel.
4)
9913-1BPN-P Antique Brass.
AI.
Euro Traditions:
1.
Knob:
a.
Model/Finish:
1)
2920-1BPN-P Brushed Nickel.
2)
2921-1BBN-P Brushed Black Nickel.
3)
2923-1BAC-P Brushed Antique Copper.
4)
2924-1BAP-P Brushed Antique Pewter.
5)
2927-155-P Black.
6)
2928-1FE-P Dull Rust.
2.
Pull:
a.
Model/Finish:
1)
2930-1BPN-P Brushed Nickel.
2)
2931-1BBN-P Brushed Black Nickel.
3)
2933-1BAC-P Brushed Antique Copper.
4)
2934-1BAP-P Brushed Antique Pewter.
5)
2937-155-P Black.
6)
2938-1FE-P Dull Rust.
AJ.
Euroline:
1.
Pull:
a.
Model/Finish:
1)
2959-1ALU-C Aluminum.
2)
2960-1BPN-C Brushed Nickel.
3)
2970-126-C Polished Chrome.
2.
Pull:
a.
Model/Finish:
1)
2961-126-C Polished Chrome.
2)
2962-1BPN-C Brushed Nickel.
3)
2971-1ALU-C Aluminum.
3.
Pull:
a.
Model/Finish:
1)
2963-1ALU-C Aluminum.
2)
2964-1BPN-C Brushed Nickel.
3)
2965-126-C Polished Chrome.
4.
Pull:
a.
Model/Finish:
1)
2966-1ALU-C Aluminum.
2)
2967-1BPN-C Brushed Nickel.
3)
2972-126-C Polished Chrome.
AK.
Euro Rustica:
1.
Cup Pull:
a.
Model/Finish:
1)
2973-1RN-C Rustic Nickel.
2)
2974-1RC-C Rustic Copper.
3)
2975-1RI-C Rustic Iron.
2.
Knob:
a.
Model/Finish:
1)
2976-1RN-C Rustic Nickel.
2)
2977-1RC-C Rustic Copper.
3)
2978-1RI-C Rustic Iron.
3.
Pull:
a.
Model/Finish:
1)
2979-1RN-C Rustic Nickel.
2)
2980-1RC-C Rustic Copper.
3)
2981-1RI-C Rustic Iron.
4.
Knob:
a.
Model/Finish:
1)
2982-1RN-C Rustic Nickel.
2)
2983-1RC-C Rustic Copper.
3)
2984-1RI-C Rustic Iron.
5.
Pull:
a.
Model/Finish:
1)
2985-1RN-C Rustic Nickel.
2)
2986-1RC-C Rustic Copper.
3)
2987-1RI-C Rustic Iron.
6.
Knob:
a.
Model/Finish:
1)
2988-1RN-C Rustic Nickel.
2)
2989-1RC-C Rustic Copper.
3)
2990-1RI-C Rustic Iron.
AL.
Fluidic Collection:
1.
Knob:
a.
Model/Finish:
1)
9441-1055-P Black.
2)
9479-1026-P Polished Chrome.
3)
9480-1BPN-P Brushed Nickel.
2.
Pull:
a.
Model/Finish:
1)
9439-1055-P Black.
2)
9440-1055-P Black.
3)
9475-1026-P Polished Chrome.
4)
9476-1BPN-P Brushed Nickel.
5)
9477-1026-P Polished Chrome.
6)
9478-1BPN-P Brushed Nickel.
AM.
Forte 1:
1.
Pull:
a.
Model/Finish:
1)
8260-1RGZ-P Rust Glaze.
2)
8262-1VB-P Verona Bronze.
3)
8263-1ORB-P Oil Rubbed Bronze.
2.
Pull:
a.
Model/Finish:
1)
8266-1RGZ-P Rust Glaze.
2)
8268-1VB-P Verona Bronze.
3)
8269-1ORB-P Oil Rubbed Bronze.
3.
Pull:
a.
Model/Finish:
1)
8272-1RGZ-P Rust Glaze.
2)
8274-1VB-P Verona Bronze.
3)
8275-1ORB-P Oil Rubbed Bronze.
4.
Knob:
a.
Model/Finish:
1)
8278-1RGZ-P Rust Glaze.
2)
8280-1VB-P Verona Bronze.
3)
8281-1ORB-P Oil Rubbed Bronze.
5.
Knob:
a.
Model/Finish:
1)
8284-1RGZ-P Rust Glaze.
2)
8286-1VB-P Verona Bronze.
3)
8287-1ORB-P Oil Rubbed Bronze.
6.
Pull:
a.
Model/Finish:
1)
8296-1RGZ-P Rust Glaze.
2)
8298-1VB-P Verona Bronze.
3)
8299-1ORB-P Oil Rubbed Bronze.
AN.
Forte 2:
1.
Pull:
a.
Model/Finish:
1)
8261-1BPN-P Brushed Nickel.
2)
8264-1WN-P Weathered Nickel.
3)
8265-1RI-P Rustic Iron.
2.
Pull:
a.
Model/Finish:
1)
8267-1BPN-P Brushed Nickel.
2)
8270-1WN-P Weathered Nickel.
3)
8271-1RI-P Rustic Iron.
3.
Pull:
a.
Model/Finish:
1)
8273-1BPN-P Brushed Nickel.
2)
8276-1WN-P Weathered Nickel.
3)
8277-1RI-P Rustic Iron.
4.
Knob:
a.
Model/Finish:
1)
8279-1BPN-P Brushed Nickel.
2)
8282-1WN-P Weathered Nickel.
3)
8283-1RI-P Rustic Iron.
5.
Knob:
a.
Model/Finish:
1)
8285-1BPN-P Brushed Nickel.
2)
8288-1WN-P Weathered Nickel.
3)
8289-1RI-P Rustic Iron.
6.
Pull:
a.
Model/Finish:
1)
8297-1BPN-P Brushed Nickel.
2)
8300-1WN-P Weathered Nickel.
3)
8301-1RI-P Rustic Iron.
AO.
Geo Collection:
1.
Knob
a.
Model/Finish:
1)
9775-7000-P Dark Brown.
2)
9776-7000-P Opal White.
3)
9777-7000-P Opal Brown.
4)
9778-7000-P Dark Brown.
5)
9779-7000-P Opal White.
6)
9780-7000-P Opal Brown.
AP.
Harmony Collection:
1.
Knob:
a.
Model/Finish:
1)
9460-10WN-P Weathered Nickel.
2)
9461-10VB-P Verona Bronze.
3)
9462-1BPN-P Brushed Nickel.
4)
9580-1VTN-P Vintage Nickel.
2.
Pull:
a.
Model/Finish:
1)
9436-10WN-P Weathered Nickel.
2)
9437-10VB-P Verona Bronze.
3)
9438-1BPN-P Brushed Nickel.
4)
9442-10WN-P Weathered Nickel.
5)
9443-10VB-P Verona Bronze.
6)
9444-1BPN-P Brushed Nickel.
7)
9448-10WN-P Weathered Nickel.
8)
9449-10VB-P Verona Bronze.
9)
9450-1BPN-P Brushed Nickel.
10)
9454-10WN-P Weathered Nickel.
11)
9455-10VB-P Verona Bronze.
12)
9456-1BPN-P Brushed Nickel.
b.
Model/Finish:
1)
9576-1VTN-P Vintage Nickel.
2)
9577-1VTN-P Vintage Nickel.
3)
9578-1VTN-P Vintage Nickel.
4)
9579-1VTN-P Vintage Nickel.
AQ.
Hearthstone Collection:
1.
Pull:
a.
Model/Finish: 4063-10VB-P Verona Bronze.
1)
4064-1BPN-P Brushed Nickel.
2)
4067-1 WVB-P Weathered Verona Bronze.
3)
4068-1055-P Matte Black.
2.
Pull:
a.
Model/Finish:
1)
4069-10VB-P Verona Bronze.
2)
4070-1BPN-P Brushed Nickel.
3)
4073-1 WVB-P Weathered Verona Bronze.
4)
4074-1055-P Matte Black.
3.
Pull:
a.
Model/Finish:
1)
2043-1055-P Matte Black.
2)
2072-1WVB-P Weathered Verona Bronze.
3)
2040-1BPN-P Brushed Nickel.
4)
2039-10VB-P Verona Bronze
4.
Pull:
a.
Model/Finish:
1)
4075-10VB-P Verona Bronze.
2)
4076-1BPN-P Brushed Nickel.
3)
4079-1 WVB-P Weathered Verona Bronze.
4)
4080-1055-P Matte Black.
5.
Pull:
a.
Model/Finish:
1)
2048-1055-P Matte Black.
2)
2047-1WVB-P Weathered Verona Bronze
3)
2045-1BPN-P Brushed Nickel.
4)
2044-10VB-P Verona Bronze.
6.
Pull:
a.
Model/Finish:
1)
2038-1055-P Matte Black.
2)
2037-1WVB-P Weathered Verona Bronze.
3)
2035-1BPN-P Brushed Nickel.
4)
2034-10VB-P Verona Bronze.
7.
Knob:
a.
Model/Finish:
1)
4081-10VB-P Verona Bronze.
2)
4083-1BPN-P Brushed Nickel.
3)
4085-1 WVB-P Weathered Verona Bronze
4)
4086-1055-P Matte Black.
AR.
I-Spazio Collection:
1.
Pull:
a.
Model/Finish:
1)
9293-1BPN-C Brushed Nickel.
2)
9294-1026-C Chrome.
3)
9295-10DC-C Dull Chrome.
4)
9296-1BPN-C Brushed Nickel.
5)
9297-1026-C Chrome.
6)
9298-10DC-C Dull Chrome.
7)
9299-1BPN-C Brushed Nickel.
b.
Model/Finish:
1)
9300-1026-C Chrome.
2)
9301-10DC-C Dull Chrome.
AS.
Jazz Collection:
1.
Pull:
a.
Model/Finish:
1)
9263-1BPN-C Brushed Nickel.
2)
9264-1026-C Chrome.
3)
9265-10DC-C Dull Chrome.
4)
9266-1BPN-C Brushed Nickel.
5)
9267-1026-C Chrome.
6)
9268-10DC-C Dull Chrome.
b.
Model/Finish:
1)
9741-1BPN-C Brushed Nickel.
2)
9742-1026-C Polished Chrome.
3)
9743-1BPN-C Brushed Nickel.
4)
9744-1026-C Polished Chrome.
AT.
Largo:
1.
Pull:
a.
Model/Finish: 1010-9SS-C Stainless Steel.
2.
Pull:
a.
Model/Finish: 1011-9SS-C Stainless Steel.
3.
Pull:
a.
Model/Finish: 1012-9SS-C Stainless Steel.
4.
Pull:
a.
Model/Finish: 1013-9SS-C Stainless Steel.
5.
Pull:
a.
Model/Finish: 1014-9SS-C Stainless Steel.
6.
Pull:
a.
Model/Finish: 1015-9SS-C Stainless Steel.
7.
Pull:
a.
Model/Finish: 1016-9SS-C Stainless Steel.
8.
Pull:
a.
Model/Finish: 1017-9SS-C Stainless Steel.
9.
Pull:
a.
Model/Finish: 1018-9SS-C Stainless Steel.
10.
Pull:
a.
Model/Finish: 1019-9SS-C Stainless Steel.
11.
Pull:
a.
Model/Finish: 1020-9SS-C Stainless Steel.
12.
Pull:
a.
Model/Finish: 1021-9SS-C Stainless Steel.
AU.
Latch Pulls Collection:
1.
Latch/Pull:
a.
Model/Finish:
1)
5048 5148-14-P Polished Nickel.
2)
5049-VB-P Verona Bronze.
3)
5150-BPN-P Brushed Nickel.
4)
5151-VTN-P Vintage Nickel.
AV.
Laura Collection:
1.
Knob:
a.
Model/Finish:
1)
4088-1BPN-P Brushed Nickel.
2)
4089-1PNK-P Pink.
3)
4090-1026-P Polished Chrome.
2.
Pull
a.
Model/Finish:
1)
4072-1BPN-P Brushed Nickel.
2)
4077-1BPN-P Brushed Nickel.
3)
4078-1PNK-P Pink.
b.
Model/Finish:
1)
4082-1PNK-P Pink.
2)
4084-1026-P Polished Chrome.
3)
4087-1026-P Polished Chrome.
AW.
Level Collection:
1.
Pull:
a.
Model/Finish:
1)
9451-1000-C Black Polished Chrome.
2)
9452-1000-C Black Polished Chrome.
3)
9453-1000-C Black Polished Chrome.
4)
9457-1000-C Black Polished Chrome.
5)
9458-1000-C Black Polished Chrome.
AX.
Lungo Collection:
1.
Knob:
a.
Model/Finish:
1)
9697-1BPN-C Brushed Nickel.
2)
9698-1026-C Polished Chrome.
2.
Pull:
a.
Model/Finish:
1)
9699-4BPN-C Brushed Nickel.
2)
9700-4026-C Polished Chrome.
3)
9725-4BPN-C Brushed Nickel.
4)
9726-4026-C Polished Chrome.
5)
9727-4BPN-C Brushed Nickel.
6)
9728-4026-C Polished Chrome.
7)
9729-4BPN-C Brushed Nickel.
8)
9730-4026-C Polished Chrome.
9)
9731-4BPN-C Brushed Nickel.
10)
9732-4026-C Polished Chrome.
11)
9733-4BPN-C Brushed Nickel.
12)
9734-4026-C Polished Chrome.
13)
9735-4BPN-C Brushed Nickel.
14)
9736-4026-C Polished Chrome.
AY.
Maestro:
1.
Pull:
a.
Model/Finish:
1)
7174-1015-C Satin Nickel.
2)
7175-10RT-C Rustic Tin.
3)
7176-1010-C Rubbed Bronze.
4)
7177-10VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
7178-1015-C Satin Nickel.
2)
7179-10RT-C Rustic Tin.
3)
7180-1010-C Rubbed Bronze.
4)
7181-10VB-P Verona Bronze.
3.
Knob:
a.
Model/Finish:
1)
7182-1015-C Satin Nickel.
2)
7183-10RT-C Rustic Tin.
3)
7184-1010-C Rubbed Bronze.
4)
7185-10VB-P Verona Bronze.
AZ.
Meadow Collection:
1.
Pull:
a.
Model/Finish:
1)
2097-4BPN-P Brushed Nickel.
2)
2098-40VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
2099-4BPN-P Brushed Nickel.
2)
2303-40VB-P Verona Bronze.
3.
Pull:
a.
Model/Finish:
1)
2304-4BPN-P Brushed Nickel.
2)
2305-40VB-P Verona Bronze.
4.
Pull:
a.
Model/Finish:
1)
2306-4BPN-P Brushed Nickel.
2)
2307-40VB-P Verona Bronze.
5.
Pull:
a.
Model/Finish:
1)
2308-4BPN-P Brushed Nickel.
2)
2309-40VB-P Verona Bronze.
6.
Knob:
a.
Model/Finish:
1)
2306-4BPN-P Brushed Nickel.
2)
2311-40VB-P Verona Bronze.
BA.
Metro Collection:
1.
Pull:
a.
Model/Finish:
1)
4108-1BPN-P Brushed Nickel.
2)
4109-1026-P Polished Chrome.
3)
4111-1055-P Matte Black.
2.
Pull:
a.
Model/Finish:
1)
4113-1BPN-P Brushed Nickel.
2)
4114-1026-P Polished Chrome.
3)
4116-1055-P Matte Black.
3.
Pull:
a.
Model/Finish:
1)
4118-1BPN-P Brushed Nickel.
2)
4119-1026-P Polished Chrome.
3)
4121-1055-P Matte Black.
4.
Knob:
a.
Model/Finish:
1)
4122-1BPN-P Brushed Nickel.
2)
4124-1026-P Polished Chrome.
3)
4126-1055-P Matte Black.
BB.
Nancy Collection:
1.
Knob:
a.
Model/Finish:
1)
4029-1BPN-P Brushed Nickel.
2)
4030-10VB-P Verona Bronze.
3)
4031-1PNK-P Pink.
4)
4032-1VTN-P Vintage Nickel.
5)
4033-1BPN-P Brushed Nickel.
6)
4034-10VB-P Verona Bronze.
7)
4035-1PNK-P Pink.
8)
4036-1VTN-P Vintage Nickel.
2.
Pull:
a.
Model/Finish:
1)
4021-1BPN-P Brushed Nickel.
2)
4022-1BPN-P Brushed Nickel.
3)
4023-10VB-P Verona Bronze.
4)
4024-10VB-P Verona Bronze.
5)
4025-1PNK-P Pink.
6)
4026-1PNK-P Pink.
7)
4027-1VTN-P Vintage Nickel.
8)
4028-1VTN-P Vintage Nickel.
BC.
Newport:
1.
Pull:
a.
Model/Finish:
1)
4980-303-P Polished Brass.
2)
4998-302-P Antique English.
3)
4999-3BPN-P Brushed Nickel.
4)
5000-3BAC-P Brushed Antique Copper.
5)
5001-3BBN-P Black Nickel.
2.
Pull:
a.
Model/Finish:
1)
4981-302-P Polished Brass.
2)
4990-303-P Antique English.
3)
4991-3BPN-P Brushed Nickel.
4)
4992-3BAC-P Brushed Antique Copper.
5)
4993-3BBN-P Black Nickel.
3.
Knob:
a.
Model/Finish:
1)
4982-302-P Polished Brass.
2)
4994-303-P Antique English.
3)
4995-3BPN-P Brushed Nickel.
4)
4996-3BAC-P Brushed Antique Copper.
5)
4997-3BBN-P Black Nickel.
4.
Knob:
a.
Model/Finish:
1)
5002-302-P Polished Brass.
2)
5003-303-P Antique English.
3)
5004-3BPN-P Brushed Nickel.
4)
5005-3BAC-P Brushed Antique Copper.
5)
5006-3BBN-P Black Nickel.
BD.
Oak Park Collection:
1.
Pull:
a.
Model/Finish:
1)
9212-10VB-P Verona Bronze.
2)
9213-1VTN-P Vintage Nickel.
3)
9214-1BPN-P Brushed Nickel.
2.
Pull:
a.
Model/Finish:
1)
9215-10VB-P Verona Bronze.
2)
9216-1VTN-P Vintage Nickel.
3)
9217-1BPN-P Brushed Nickel.
3.
Knob:
a.
Model/Finish:
1)
9218-10VB-P Verona Bronze.
2)
9219-1VTN-P Vintage Nickel.
3)
9220-1BPN-P Brushed Nickel.
BE.
Oasis Collection:
1.
Pull:
a.
Model/Finish:
1)
9245-10RB-P Oil Rubbed Bronze.
2)
9246-1BPN-P Brushed Nickel.
3)
9247-10BT-P Brushed Tin.
2.
Pull:
a.
Model/Finish:
1)
9248-10RB-P Oil Rubbed Bronze.
2)
9249-1BPN-P Brushed Nickel.
3)
9250-10BT-P Brushed Tin.
3.
Pull:
a.
Model/Finish:
1)
9251-10RB-P Oil Rubbed Bronze.
2)
9252-1BPN-P Brushed Nickel.
3)
9253-10BT-P Brushed Tin.
4.
Knob:
a.
Model/Finish:
1)
9254-10RB-P Oil Rubbed Bronze.
2)
9255-1BPN-P Brushed Nickel.
3)
9256-10BT-P Brushed Tin.
BF.
Opus:
1.
Pull:
a.
Model/Finish:
1)
7147-1015-C Satin Nickel.
2)
7148-10RT-C Rustic Tin.
3)
7149-1010-C Rubbed Bronze.
4)
7150-10VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
7151-1015-C Satin Nickel.
2)
7152-10RT-C Rustic Tin.
3)
7153-1010-C Rubbed Bronze.
4)
7154-10VB-P Verona Bronze.
3.
Appliance Pull:
a.
Model/Finish:
1)
7155-1015-C Satin Nickel.
2)
7156-10RT-C Rustic Tin.
3)
7157-1010-C Rubbed Bronze.
4)
7158-10VB-C Verona Bronze.
4.
Knob:
a.
Model/Finish:
1)
7170-1015-C Satin Nickel.
2)
7171-10RT-C Rustic Tin.
3)
7172-1010-C Rubbed Bronze.
4)
7173-10VB-P Verona Bronze.
BG.
Overture:
1.
Pull:
a.
Model/Finish:
1)
7104-1BPN-C Brushed Nickel.
2)
7105-1RN-C Rustic Nickel.
3)
7106-1RI-C Rustic Iron.
4)
7107-1RC-C Rustic Copper.
5)
7108-1RBN-C Rustic Black Nickel.
2.
Pull:
a.
Model/Finish:
1)
7109-1BPN-C Brushed Nickel.
2)
7110-1RN-C Rustic Nickel.
3)
7111-1RI-C Rustic Iron.
4)
7112-1RC-C Rustic Copper.
5)
7113-1RBN-C Rustic Black Nickel.
3.
Knob:
a.
Model/Finish:
1)
7114-1BPN-C Brushed Nickel.
2)
7115-1RN-C Rustic Nickel.
3)
7116-1RI-C Rustic Iron.
4)
7117-1RC-C Rustic Copper.
5)
7118-1RBN-C Rustic Black Nickel.
BH.
Plymouth:
1.
Knob:
a.
Model/Finish: 2301-303-B Polished Brass.
2.
Knob:
a.
Model/Finish:
1)
2790-303-B Polished Brass.
2)
2791-326-B Polished Chrome.
3)
2792-398-B Black Nickel.
3.
Pull:
a.
Model/Finish:
1)
2794-226-P Polished Chrome.
2)
2795-2BPN-P Brushed Nickel.
3)
2796-298-P Black Nickel.
4)
2797-226-P Polished Chrome.
5)
2797-298-P Black Nickel.
6)
2797-2BPN-P Brushed Nickel.
4.
Knob:
a.
Model/Finish: 5284-303-P Polished Brass.
5.
Knob
a.
Model/Finish: 7300-303-P Polished Brass.
6.
Knob:
a.
Model/Finish:
1)
7315-303-P Polished Brass.
2)
9528-399-P Antique Silver.
3)
9530-398-P Black Nickel.
7.
Knob:
a.
Model/Finish: 7316-303-P Polished Brass.
8.
Knob:
a.
Model/Finish: 7317-303-B Polished Brass.
9.
Knob:
a.
Model/Finish: 9532-398-P Black Nickel.
10.
Knob:
a.
Model/Finish: 9542-326-P Polished Chrome.
11.
Knob:
a.
Model/Finish:
1)
9950-103-P Polished Brass.
2)
9951-126-P Polished Chrome.
3)
9952-198-P Black Nickel.
4)
9955-1SB-P Satin Brass.
5)
9956-1BPN-P Brushed Nickel.
6)
9956-102-P Antique English.
7)
9958-1SC-P Satin Chrome.
12.
Pull:
a.
Model/Finish:
1)
9994-303-P Polished Brass.
2)
9996-303-P Polished Brass.
3)
9997-303-P Polished Brass.
4)
9998-303-P Polished Brass.
BI.
Provence:
1.
Pull:
a.
Model/Finish: 9960-2AP-P Pewter French Iron.
2.
Bail Pull:
a.
Model/Finish:
1)
9961-2AP-P Pewter French Iron.
2)
9962-2AP-P Pewter French Iron.
3.
Knob:
a.
Model/Finish: 9964-2AP-P Pewter French Iron.
4.
Knob:
a.
Model/Finish: 9966-2AP-P Pewter French Iron.
5.
Knob:
a.
Model/Finish: 9967-2AP-P Pewter French Iron.
6.
Pull:
a.
Model/Finish:
1)
9980-255-P Black.
2)
9981-2RU-P Rust.
7.
Bail Pull:
a.
Model/Finish:
1)
9982-255-P Black.
2)
9983-2RU-P Rust.
8.
Knob:
a.
Model/Finish:
1)
9984-255-P Black.
2)
9985-2RU-P Rust.
9.
Knob:
a.
Model/Finish:
1)
9986-255-P Black.
2)
9987-2RU-P Rust.
10.
Bail Pull:
a.
Model/Finish:
1)
9988-2AP-P Pewter French Iron.
2)
9989-255-P Black.
3)
9990-2RU-P Rust.
11.
Bail Pull:
a.
Model/Finish:
1)
9991-255-P Black.
2)
9992-2RU-P.
BJ.
Recess Collection:
1.
Back Plate:
a.
Model/Finish:
1)
9795-1BPN-P Brushed Nickel.
2.
Recess Pull:
a.
Model/Finish:
1)
9794-1BPN-P Brushed Nickel.
2)
9796-1015-B Satin Nickel.
3)
9797-10DC-B Dull Chrome.
BK.
Segment Collection:
1.
Knob:
a.
Model/Finish:
1)
4117-1026-C Polished Chrome.
2)
4120-1BPN-C Brushed Nickel.
2.
Pull:
a.
Model/Finish:
1)
4112-1026-C Polished Chrome.
2)
4115-1BPN-C Brushed Nickel.
b.
Model/Finish:
1)
9459-1026-C Polished Chrome.
2)
9463-1BPN-C Brushed Nickel.
3)
9464-1026-C Polished Chrome.
4)
9465-1BPN-C Brushed Nickel.
BL.
Seize Collection:
1.
Recess Pull:
a.
Model/Finish:
1)
9281-1BPN-C Brushed Nickel.
2)
9282-1026-C Chrome.
3)
9283-10DC-C Dull Chrome.
BM.
Skyline Collection:
1.
Pull:
a.
Model/Finish:
1)
9200-1BPN-P Brushed Nickel.
2)
9201-1026-P Polished Chrome.
3)
9202-1055-P Matte Black.
2.
Pull:
a.
Model/Finish:
1)
9203-1BPN-P Brushed Nickel.
2)
9204-1026-P Polished Chrome.
3)
9205-1055-P Matte Black.
3.
Pull:
a.
Model/Finish:
1)
9206-1BPN-P Brushed Nickel.
2)
9207-1026-P Polished Chrome.
3)
9208-1055-P Matte Black.
4.
Knob:
a.
Model/Finish:
1)
9209-1BPN-P Brushed Nickel.
2)
9210-1026-P Polished Chrome.
3)
9211-1055-P Matte Black.
BN.
Slide Collection:
1.
Hook:
a.
Model/Finish:
1)
9275-1BPN-P Brushed Nickel.
2)
9276-1026-P Chrome.
3)
9277-10DC-P Dull Chrome.
4)
9278-1BPN-P Brushed Nickel.
5)
9279-1026-P Chrome.
6)
9280-10DC-P Dull Chrome.
BO.
Sonata:
1.
Pull:
a.
Model/Finish:
1)
7119-1BPN-P Brushed Nickel.
2)
7120-1RAB-C Rustic Brushed Brass.
3)
7121-1RN-C Rustic Nickel.
4)
7122-1RI-C Rustic Nickel.
5)
7123-1RC-C Rustic Copper.
6)
7124-1RBN-C Rustic Black Nickel.
2.
Knob:
a.
Model/Finish:
1)
7125-1BPN-C Brushed Nickel.
2)
7126-1RAB-C Rustic Brushed Brass.
3)
7127-1RN-C Rustic Nickel.
4)
7128-1RI-C Rustic Nickel.
5)
7129-1RC-C Rustic Copper.
6)
7130-1RBN-C Rustic Black Nickel.
BP.
Square Collection:
1.
Pull:
a.
Model/Finish:
1)
9289-10DC-C Dull Chrome.
2)
9284-1BPN-C Brushed Nickel.
3)
9286-10DC-C Dull Chrome.
4)
9292-10DC-C Dull Chrome.
5)
9288-1026-C Chrome.
6)
9287-1BPN-C Brushed Nickel.
7)
9291-1026-C Chrome.
8)
9290-1BPN-C Brushed Nickel.
9)
9285-1026-C Chrome.
BQ.
Stainless Steel:
1.
Pull:
a.
Model/Finish:
1)
7067-9SS-C Stainless Steel.
2)
7068-9SS-C Stainless Steel.
3)
7069-9SS-C Stainless Steel.
4)
7070-9SS-C Stainless Steel.
5)
7071-9SS-C Stainless Steel.
6)
7072-9SS-C Stainless Steel.
7)
7073-9SS-C Stainless Steel.
8)
7074-9SS-C Stainless Steel.
9)
7075-9SS-C Stainless Steel.
10)
7076-9SS-C Stainless Steel.
11)
7077-9SS-C Stainless Steel.
2.
Knob:
a.
Model/Finish:
1)
7078-9SS-C Stainless Steel.
2)
7079-9SS-C Stainless Steel.
BR.
Static Collection:
1.
Pull:
a.
Model/Finish:
1)
9764-4000-P Polished Chrome Glass.
2)
9767-1000-P White Transparent Polished Chrome.
3)
9768-1000-P Brown Transparent Polished Chrome.
4)
9769-1000-P Black Transparent Polished Chrome.
BS.
Structure Collection:
1.
Knob:
a.
Model/Finish:
1)
9680-4000-C Black Silver.
2.
Pull:
a.
Model/Finish:
1)
9677-4000-C Black Silver.
2)
9678-4000-C Black Silver.
3)
9679-4000-C Black Silver.
BT.
Studio Collection:
1.
Knob:
a.
Model/Finish:
1)
2021-90SS-P Stainless Steel
2)
2022-90SS-P Stainless Steel
3)
2023-90SS-P Stainless Steel
4)
2024-90SS-P Stainless Steel
5)
2025-90SS-P Stainless Steel
6)
2026-90SS-P Stainless Steel
7)
2027-90SS-P Stainless Steel
BU.
Stylus Collection:
1.
Recess Pull:
a.
Model/Finish:
1)
9324-1BPN-C Brushed Nickel.
2)
9325-1026-C Chrome.
3)
9326-10DC-C Dull Chrome.
4)
9327-1BPN-C Brushed Nickel.
5)
9328-1026-C Chrome.
6)
9329-10DC-C Dull Chrome.
b.
Model/Finish:
1)
9330-1BPN-C Brushed Nickel.
2)
9331-1026-C Chrome.
3)
9332-10DC-C Dull Chrome.
4)
9333-1BPN-C Brushed Nickel.
5)
9334-1026-C Chrome.
6)
9335-10DC-C Dull Chrome.
BV.
Tempo:
1.
Pull:
a.
Model/Finish:
1)
2012-2026-P Polished Chrome.
2)
0800-2BPN-P Brushed Nickel.
3)
0801-20VB-P Verona Bronze.
2.
Pull:
a.
Model/Finish:
1)
2013-2026-P Polished Chrome.
2)
0802-2BPN-P Brushed Nickel.
3)
0803-20VB-P Verona Bronze.
3.
Pull:
a.
Model/Finish:
1)
2014-2026-P Polished Chrome.
2)
0804-2BPN-P Brushed Nickel.
3)
0805-20VB-PVerona Bronze.
4.
Pull:
a.
Model/Finish:
1)
2028-2026-P Polished Chrome.
5.
Pull:
a.
Model/Finish:
1)
2015-2026-P Polished Chrome.
2)
0806-2BPN-P Brushed Nickel.
3)
0807-20VB-P Verona Bronze.
6.
Pull:
a.
Model/Finish:
1)
2016-2026-P Polished Chrome.
7.
Pull:
a.
Model/Finish:
1)
2017-2026-P Polished Chrome.
2)
0808-2BPN-P Brushed Nickel.
3)
0809-20VB-P Verona Bronze.
8.
Pull:
a.
Model/Finish:
1)
0810-2BPN-P Brushed Nickel.
2)
0811-20VB-P Verona Bronze.
9.
Knob:
a.
Model/Finish:
1)
2019-2026 Polished Chrome
2)
2018-20VB-P Verona Bronze
10.
Knob:
a.
Model/Finish:
1)
2020-2BPN-P Brushed Nickel
BW.
Toccata 1:
1.
Appliance Pull:
a.
Model/Finish:
1)
8230-1RGZ-P Rust Glaze.
2)
8232-1VB-P Verona Bronze.
3)
8233-1ORB-P Oil Rubbed Bronze.
2.
Appliance Pull:
a.
Model/Finish:
1)
8236-1RGZ-P Rust Glaze.
2)
8238-1VB-P Verona Bronze.
3)
8239-1ORB-P Oil Rubbed Bronze.
3.
Pull:
a.
Model/Finish:
1)
8242-1RGZ-P Rust Glaze.
2)
8244-1VB-P Verona Bronze.
3)
8245-1ORB-P Oil Rubbed Bronze.
4.
Knob:
a.
Model/Finish:
1)
8248-1RGZ-P Rust Glaze.
2)
8250-1VB-PVerona Bronze.
3)
8251-1ORB-P Oil Rubbed Bronze.
5.
Knob:
a.
Model/Finish:
1)
8254-1RGZ-P Rust Glaze.
2)
8256-1VB-P Verona Bronze.
3)
8257-1ORB-P Oil Rubbed Bronze.
6.
Appliance Pull:
a.
Model/Finish:
1)
8290-1RGZ-P Rust Glaze.
2)
8292-1VB-P Verona Bronze.
3)
8293-1ORB-P Oil Rubbed Bronze.
BX.
Toccata 2:
1.
Appliance Pull:
a.
Model/Finish:
1)
8231-1BPN-P Brushed Nickel.
2)
8234-1WN-P Weathered Nickel.
3)
8235-1RI-P Rustic Iron.
2.
Appliance Pull:
a.
Model/Finish:
1)
8237-1BPN-P Brushed Nickel.
2)
8240-1WN-P Weathered Nickel.
3)
8241-1RI-P Rustic Iron.
3.
Pull:
a.
Model/Finish:
1)
8243-1BPN-P Brushed Nickel.
2)
8246-1WN-P Weathered Nickel.
3)
8247-1RI-P Rustic Iron.
4.
Knob:
a.
Model/Finish:
1)
8249-1BPN-P Brushed Nickel.
2)
8252-1WN-P Weathered Nickel.
3)
8253-1RI-P Rustic Iron.
5.
Knob:
a.
Model/Finish:
1)
8255-1BPN-P Brushed Nickel.
2)
8258-1WN-P Weathered Nickel.
3)
8259-1RI-P Rustic Iron.
6.
Appliance Pull:
a.
Model/Finish:
1)
8291-1BPN-P Brushed Nickel.
2)
8294-1WN-P Weathered Nickel.
3)
8295-1RI-P Rustic Iron.
BY.
Up Collection:
1.
Pull:
a.
Model/Finish:
1)
9737-1BPN-C Brushed Nickel.
2)
9738-1026-C Polished Chrome.
3)
9739-1BPN-C Brushed Nickel.
4)
9740-1026-C Polished Chrome.
5)
AAAA.Valencia:
2.
Pull:
a.
Model/Finish:
1)
7000-107-C Polished Gold.
2)
7001-1BPN-P Brushed Nickel.
3)
7002-126-C Polished Chrome.
4)
7004-1BBZ-C Bronze.
3.
Knob:
a.
Model/Finish:
1)
7005-107-C Polished Gold.
2)
7006-1BPN-P Brushed Nickel.
3)
7007-126-C Polished Chrome.
4)
7009-1BBZ-C Bronze.
4.
Knob:
a.
Model/Finish:
1)
7010-107-C Polished Gold.
2)
7011-1BPN-C Brushed Nickel.
3)
7012-126-C Polished Chrome.
4)
7014-1BBZ-C Bronze.
5.
Pull:
a.
Model/Finish:
1)
7015-107-C Polished Gold.
2)
7016-1BPN-P Brushed Nickel.
3)
7017-126-C Polished Chrome.
4)
7018-155-C Black.
5)
7019-198-CBlack Nickel.
6.
Knob:
a.
Model/Finish:
1)
7020-107-C Polished Gold.
2)
7021-1BPN-P Brushed Nickel.
3)
7022-126-C Polished Chrome.
7.
Pull:
a.
Model/Finish:
1)
7023-155-C Black.
8.
Knob:
a.
Model/Finish:
1)
7024-198-C Black.
2)
8089-155-P Black Nickel.
3)
BBBB.Villa:
9.
Pull:
a.
Model/Finish:
1)
2075-1BPN-P Brushed Nickel.
2)
2076-10VB-P Verona Bronze.
10.
Pull:
a.
Model/Finish:
1)
2077-1BPN-P Brushed Nickel.
2)
2078-10VB-P Verona Bronze
11.
Pull:
a.
Model/Finish:
1)
2079-1BPN-P Brushed Nickel.
2)
2080-10VB-P Verona Bronze.
12.
Pull:
a.
Model/Finish:
1)
2081-1BPN-P Brushed Nickel.
2)
2082-10VB-P Verona Bronze.
13.
Pull:
a.
Model/Finish:
1)
2083-1BPN-P Brushed Nickel.
2)
2084-10VB-P Verona Bronze.
3)
CCCC.Virtuoso:
14.
Pull:
a.
Model/Finish:
1)
7131-1015-C Satin Nickel.
2)
7132-10RT-C Rustic Tin.
3)
7133-1010-C Rubbed Bronze.
4)
7134-10VB-P Verona Bronze.
15.
Pull:
a.
Model/Finish:
1)
7135-1015-C Satin Nickel.
2)
7136-10RT-C Rustic Tin.
3)
7137-1010-C Rubbed Bronze.
4)
7138-10VB-C Verona Bronze.
16.
Knob:
a.
Model/Finish:
1)
7139-1015-C Satin Nickel.
2)
7140-10RT-C Rustic Tin.
3)
7141-1010-C Rubbed Bronze.
4)
7142-10VB-P Verona Bronze.
17.
Knob:
a.
Model/Finish:
1)
7143-1015-C Satin Nickel.
2)
7144-10RT-C Rustic Tin.
3)
7145-1010-C Rubbed Bronze.
4)
7146-10VB-P Verona Bronze.
5)
DDDD.Wave Collection:
18.
Knob:
a.
Model/Finish:
1)
9315-1BPN-C Brushed Nickel.
2)
9316-1026-C Chrome.
3)
9317-10DC-C Dull Chrome.
4)
9318-1BPN-C Brushed Nickel.
5)
9319-1026-C Chrome.
6)
9320-10DC-C Dull Chrome.
7)
9321-1BPN-C Brushed Nickel.
8)
9322-1026-C Chrome.
9)
9323-10DC-C Dull Chrome.
10)
EEEE.Zest Collection:
19.
Knob:
a.
Model/Finish:
1)
9770-1000-P White Polished Chrome.
2)
9771-1000-P Black Polished Chrome.
3)
9772-1000-P Lime Polished Chrome.
4)
9773-1000-P Orange Polished Chrome.
5)
9774-1000-P Red Polished Chrome.
6)
AAAA.Zurich:
20.
Pull:
a.
Model/Finish:
1)
1. 6033-3SC-P Dull Chrome.
2)
1. 6043-326-P Polished Chrome.
3)
1. 6053-303-P Polished Brass.
4)
1.6133-2SC-P Dull Chrome.
5)
1.6135-4SAL-P Satin.
6)
1.6143-226-P Polished Chrome.
7)
1.6153-203-P Polished Brass.
8)
1.6155-30AB-P Antique Brass.
9)
1. 6163-2SB-P Satin Brass.
10)
1. 6173-20VB-P Verona Bronze.
11)
1. 6183-2ORB-P Oil Rubbed Bronze.
21.
Pull:
a.
Model/Finish:
1)
2. 6032-3SC-P Dull Chrome.
2)
2. 6042-326-P Polished Chrome.
3)
2. 6052-303-P Polished Brass.
4)
2. 6132-2SC-P Dull Chrome.
5)
2. 6134-4SAL-P Satin.
6)
2. 6142-226-P Polished Chrome.
7)
2. 6152-203-P Polished Brass.
8)
2. 6154-30AB-PAntique Brass.
9)
2. 6162-2SB-P Satin Brass.
10)
2. 6172-20VB-P Verona Bronze.
11)
2. 6182-2ORB-P Oil Rubbed Bronze.
22.
Pull:
a.
Model/Finish:
1)
3. 6031-3SC-P Dull Chrome.
2)
3. 6041-326-P Polished Chrome.
3)
3. 6051-303-P Polished Brass.
4)
3. 6131-2SC-P Dull Chrome.
5)
3.6137-4SAL-P Satin.
6)
3. 6141-226-P Polished Chrome.
7)
3. 6151-203-P Polished Brass.
8)
3. 6161-2SB-P Satin Brass.
9)
3.6167-10VB-P Verona Bronze.
10)
3.6181-2ORB-P Oil Rubbed Bronze.
23.
Pull:
a.
Model/Finish:
1)
4.6030-3SC-P Dull Chrome.
2)
4.6040-326-P Polished Chrome.
3)
4.6050-303-P Polished Brass.
4)
4. 6133-2SC-P Dull Chrome.
5)
4.6136-4SAL-P Satin.
6)
4.6140-226-P Polished Chrome.
7)
4. 6150-203-P Polished Brass.
8)
4. 6156-30AB-P Antique Brass.
9)
4. 6160-2SB-P Satin Brass.
10)
4. 6170-20VB-P Verona Bronze.
11)
4. 6180-2ORB-P Oil Rubbed Bronze.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Clean surfaces thoroughly prior to installation.
D.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.2
INSTALLATION
A.
Install cabinet hardware in strict accordance with manufacturer's instructions, using tools and hardware provided by or approved by manufacturer.
3.3
ADJUSTMENT
A.
SEQ level4After cabinets have been installed in final location, make final adjustments in cabinet hardware to assure proper alignment and smooth operation.
B.
SEQ level4Repair or replace cabinet hardware items damaged during installation.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each hardware set and type to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
Cabinet Set Number 1:
1.
Drawer Pulls: Collection/Model/Finish
2.
Cabinet Pulls: Collection/Model/Finish
3.
Cubby Knobs: Collection/Model/Finish
B.
Cabinet Set Number 2:
1.
Drawer Pulls: Collection/Model/Finish
2.
Cabinet Pulls: Collection/Model/Finish
3.
Cubby Knobs: Collection/Model/Finish
END OF SECTION