Download SECTION 06 41 20 CABINET DOOR HINGE HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 06 41 20
CABINET DOOR HINGE HARDWARE
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Salice America Inc.; Cabinet door hinge hardware products.
.
This section is based on the products of Salice America Inc, which is located at:
2123 Crown Centre Dr.
Charlotte, NC 28227
Toll Free: 800-222-9652
Phone: 704-841-7810
Fax: 704-841-7808
Email: info.salice@saliceamerica.com
www.saliceamerica.com
[click Here] for additional information
Established in 1989, Salice America reflects the leadership claimed by the European parent company for over 50 years.
A complete product line of concealed hinges, drawer slides, lift systems and sliding door systems has made our company the technology leader of the market, a never ending task requiring solid engineering and innovative mentality.
Salice America, Inc of Charlotte, NC has developed strong ties with the local community that has shared our common goal of growth and development from inception in 1988 and the subsequent expansion of the facility.
Salice America has been able to drastically reduce coast to coast shipping and improve lead times thanks to the opening of a fully stocked warehouse in Southern California.
The technological and industrial edge together with a complete, prompt and efficient order processing system has made Salice the best business partner for more than 100 distributors nationwide and for thousand of end users.
Our mission is simple: Provide the best and most innovative products for a continuously developing industry and back it with a superior customer experience.
Salice is small company that has not forgotten the value of a personalized approach to customer service and the importance that all customers, large or small have had in making us a successful partner.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Concealed Hinge Systems.
B.
Soft Closing Concealed Hinge Systems.
C.
Soft Closing Face Frame Hinge Systems.
D.
Glass Panel Hinge Systems.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 40 00 - Architectural Woodwork.
B.
Section 06 41 13 - Wood-Veneer-Faced Architectural Cabinets.
C.
Section 06 41 20 - Cabinet/Drawer Hardware*.
D.
Section 08 81 00 - Glass Glazing.
E.
Section 12 30 00 - Casework.
F.
Section 12 51 16 - Case Goods.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI/BHMA A156.9, American National Standard for Cabinet Hardware.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for adjustment and maintenance of hinges and components.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: A company with a minimum of 10 years documented experience in the manufacture of the products specified and with its Environmental Management System certified as compliant with ISO 14001:96.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
C.
ANSI/BHMA Compliance: Cabinet hinges shall meet the requirements of ANSI/BHMA Grade 2 - hinge systems requirements for cycle life, static load and self-closing performance.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Salice America Inc., which is located at: 2123 Crown Centre Dr.; Charlotte, NC 28227; Toll Free Tel: 800-222-9652; Tel: 704-841-7810; Fax: 704-841-7808; Email: request info (info.salice@salice.com); Web: www.saliceamerica.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable.
 
2.2
CONCEALED HINGE SYSTEMS
A.
Approved Product: Salice Series 200 Concealed Hinges for Kitchen Cabinets and Furniture.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 inch Overlay. Face Frame
3)
Half Overlay.
4)
Inset
5)
Full Overlay. 0 Protrusion
2.
Hinge Type:
a.
Straight-Arm.
3.
Opening Angle:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
94 degree.
b.
110 degree.
c.
120 degree.
d.
155 degree.
e.
165 degree.
4.
Suitable for Door Type:
a.
For max 35 mm (1-3/8 inch) door thickness.
b.
For max 26 mm (1 inch) door thickness.
c.
For max 26 mm (1 inch) door thickness.
d.
For max 30 mm (1-3/16 inch) door thickness.
5.
Closing Action:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Self-Close
b.
Free Swing
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
B.
Approved Product: Salice Series 200 Concealed Positive Angle Hinges for Kitchen Cabinets and Furniture.
1.
Cabinet Construction:
a.
Frameless for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Corner Hinge.
2.
Hinge Type:
a.
Angled hinge.
3.
Opening Angle:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Plus 15 degree.
b.
Plus 24 degree.
c.
Plus 30 degree.
d.
Plus 30 degree.
e.
Plus 37 degree I.
f.
Plus 45 degree.
g.
Plus 45 degree.
h.
Plus 45 degree.
i.
Pie Corner 70 degrees.
4.
Suitable for Door Type:
a.
For 19 mm (3/4 inch) door thickness.
5.
Closing Action:
a.
Self-Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
C.
Approved Product: Salice Series 200 Concealed Negative Angle Hinges for Kitchen Cabinets and Furniture.
1.
Cabinet Construction:
a.
Frameless for the following application:
1)
Corner Hinge.
2.
Hinge Type:
a.
Angled hinge.
3.
Opening Angle:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Minus 30 degree.
b.
Minus 45 degree.
4.
Suitable for Door Type:
a.
For 19 mm (3/4 inch) door thickness.
5.
Closing Action:
a.
Self-Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
D.
Approved Product: Salice Series 200 Concealed Blind Corner Hinges for Kitchen Cabinets and Furniture.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following applications:
1)
Corner Hinge.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Blind Corner
b.
Blind Corner Overlay.
3.
Suitable for Door Type:
a.
For 19 mm (3/4 inch) door thickness.
4.
Closing Action:
a.
Self-Close.
5.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
6.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
7.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
E.
Approved Product: Salice Series 200 Concealed Hinges for Thicker Doors:
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full.
2)
1/2 inch Overlay.
3)
Half Overlay.
4)
Inset
2.
Hinge Type:
a.
Straight-Arm.
3.
Opening Angle:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
94 degree.
b.
155 degrees.
4.
Suitable for Door Type:
a.
For max 35 mm (1-3/8 inch) door thickness.
5.
Closing Action:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Free swing.
b.
Self-Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
F.
Approved Product: Salice Series B for Doors with Special Profiles and Drilling Requirements.
1.
Cabinet Construction:
a.
Special Profile as indicated.
2.
Opening Angle:
a.
110 degrees.
3.
Suitable for Door Type:
a.
For max 26 mm (1 inch) maximum door thickness.
4.
Closing Action:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required. Self-Close is standard soft close is an option that may be added.
 
a.
Self-Close.
b.
Soft-Close option.
5.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
6.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
7.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
G.
Approved Product: Salice Series 100 Concealed Hinges for Thin Doors or Doors with Deep Profiles.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Frameless or Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 inch Overlay Face Frame.
3)
Half Overlay.
4)
Inset.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Straight-arm.
b.
Cranked Arm
3.
Opening Angle:
a.
105 degrees.
4.
Suitable for Door Type:
a.
For door thickness range 1/2 inch (12.5 mm) to 3/4 inch (20 mm).
b.
Doors with deep profiles
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
H.
Approved Product: Salice Series M Concealed Institutional Single Pivot Hinges. Conforms with FIRA Level 5 and ANSI Grade 1 requirements.
1.
Cabinet Construction:
a.
Frameless for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Overlay. Recessed knuckle.
2)
Overlay. External knuckle.
3)
Inset. Recessed knuckle.
4)
Half Overlay. Recessed knuckle.
2.
Hinge Type:
a.
Single Pivot Straight-arm.
3.
Opening Angle:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
180 degrees.
b.
270 degrees.
4.
Suitable for Door Type:
a.
For door thickness range to 1 inch (25 mm).
b.
For door thickness range from 3/4 inch (18 mm ) to 25/32 inch (20 mm).
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
I.
Approved Product: Salice Series F Concealed Hinges for Thick Doors.
1.
Cabinet Construction:
a.
Frameless for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Half Overlay.
3)
Inset.
2.
Hinge Type:
a.
Straight-arm.
3.
Opening Angle:
a.
94 degrees.
4.
Suitable for Door Type:
a.
For door thickness range up to 1-1/2 inch (38 mm),
5.
Closing Action:
a.
Self-close.
b.
Free swing.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Slide-on with 2-way adjustment.
b.
Slide-on with 2-way adjustment for special angles.
c.
Slide-on with variable-angle adapter.
d.
Snap-on with 2-way adjustment and 1 cam.
e.
Snap-on with 2-way adjustment and 2 cams.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
J.
Approved Product: Salice Series S Excentra Face Frame 2 Cam Hinges.
1.
Cabinet Construction:
a.
Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full overlay
2)
Partial overlay
2.
Hinge Type:
a.
Excentra 2 cam adjustment.
3.
Opening Angle:
a.
106 degree
4.
Suitable for Door Type:
a.
For 14 mm (9/16 inch) to 19 mm (3/4 inch) door thickness.
5.
Closing Action:
a.
Self-close.
6.
Boring Pattern:
a.
35 mm.
7.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
8.
Mounting Plate: Provide as required to meet configuration indicated.
a.
One piece construction.
9.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
K.
Approved Product: Salice Series S Silentia Excenthree Face Frame 3 Cam Hinges.
1.
Cabinet Construction:
a.
Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full overlay
2)
Partial overlay
2.
Hinge Type:
a.
Excenthree 3 cam adjustment.
3.
Opening Angle:
a.
106 degree
4.
Suitable for Door Type:
a.
For 14 mm (9/16 inch) to 19 mm (3/4 inch) door thickness.
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
a.
One piece construction.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
L.
Approved Product: Salice Lapis Series 200 Concealed Hinges for Thicker Doors:
1.
Cabinet Construction:
a.
Frameless for the following application:
1)
Full Overlay.
2)
Half Overlay.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 9.
3.
Opening Angle:
a.
94 degrees.
4.
Suitable for Door Type:
a.
For door thickness of minimum 19 mm (3/4 inch) to maximum 1-3/8 inch (35 mm).
5.
Closing Action:
a.
Soft-Close.
6.
Dampening System:
a.
Cup Integrated.
7.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
8.
Mounting Plate: Provide as required to meet configuration indicated.
a.
Domi snap-on.
9.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Satin Chrome.
b.
Satin Metal Black.
c.
Satin Gold.
d.
Champagne.
e.
Glossy Chrome.
f.
Glossy Metal Black.
g.
Stainless Steel.
h.
Graphite.
i.
Glossy Gold.
j.
Old Brass.
k.
Black.
l.
Matt White.
M.
Approved Product: Salice Lapis Series 700 Soft Close Concealed Hinges:
1.
Cabinet Construction:
a.
Frameless for the following application:
1)
Full Overlay.
2)
Half Overlay.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 9.
3.
Opening Angle:
a.
110 degrees.
4.
Suitable for Door Type:
a.
For minimum door thickness 16 mm (5/8 inch) to maximum 26 mm (1 inch door thickness.
5.
Closing Action:
a.
Self-Close.
6.
Dampening System:
a.
Cup Integrated.
7.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
8.
Mounting Plate: Provide as required to meet configuration indicated.
a.
Domi snap-on.
9.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Satin Chrome.
b.
Satin Metal Black.
c.
Satin Gold.
d.
Champagne.
e.
Glossy Chrome.
f.
Glossy Metal Black.
g.
Stainless Steel.
h.
Graphite.
i.
Glossy Gold.
j.
Old Brass.
k.
Black.
l.
Matt White.
N.
Approved Product: Salice Lapis Series 200 Push Concealed Hinges for Thicker Doors: Push opening system.
1.
Cabinet Construction:
a.
Frameless for the following application:
1)
Full Overlay.
2)
Half Overlay.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 9.
3.
Opening Angle:
a.
94 degrees.
4.
Suitable for Door Type:
a.
For door thickness minimum 3/4 inch (19 mm) to maximum 1-3/8 inch (35 mm).
5.
Closing Action:
a.
Self-Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
a.
Domi snap-on.
8.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Satin Chrome.
b.
Satin Metal Black.
c.
Satin Gold.
d.
Champagne.
e.
Glossy Chrome.
f.
Glossy Metal Black.
g.
Stainless Steel.
h.
Graphite.
i.
Glossy Gold.
j.
Old Brass.
k.
Black.
l.
Matt White.
O.
Approved Product: Salice Series 100 Soft Close Titanium Hinges.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Frameless or Face frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 inch Overlay Face Frame.
3)
Half Overlay.
4)
Inset.
5)
Blind Corner
6)
Corner Hinge +45 degree
2.
Hinge Type:
a.
Straight-arm.
3.
Opening Angle:
a.
105 degrees.
4.
Suitable for Door Type:
a.
For door thickness range from 5/8 inch (15 mm) to 3/4 inch (20 mm).
5.
Closing Action:
a.
Soft-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Hinge mounting plate, wood screw.
b.
Hinge mounting plate, euro screw.
c.
Face frame mounting plate, wood screw.
8.
Accessories:
a.
Hinge arm cover.
b.
Hinge flange cover.
9.
Finish:
a.
Titanium Finish.
P.
Approved Product: Salice Series 200 and 700 Special Angle and Zero Protrusion Soft Close Titanium Hinges.
1.
Cabinet Construction:
a.
Frameless or Face frame for the following applicatio:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 inch Overlay.
3)
Half Overlay.
4)
Inset.
5)
Blind Corner
2.
Hinge Type/Opening Angle:
a.
Plus 30 degrees/105 degrees.
b.
Plus 15 degrees/105 degrees.
c.
Minus 30 degrees/105 degrees.
d.
Full overlay 0 Protrusion/155 degrees
3.
Suitable for Door Type:
a.
For door thickness range 3/4 inch (19 mm).
4.
Closing Action:
a.
Soft-close.
5.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
6.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Hinge mounting plate, wood screw.
b.
Hinge mounting plate, euro screw.
c.
Face frame mounting plate, wood screw.
7.
Accessories:
a.
Hinge arm cover.
b.
Hinge flange cover.
8.
Finish:
a.
Titanium Finish.
Q.
Approved Product: Salice Series 200 Soft Close Titanium Hinges for Thicker Doors.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Frameless or Face frame for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Half Overlay.
3)
Inset.
2.
Hinge Type:
a.
Straight-arm
b.
Cranked arm.
3.
Opening Angle:
a.
94 degrees.
4.
Suitable for Door Type:
a.
For door thickness range up to 1-1/4 inch (32 mm).
5.
Closing Action:
a.
Soft-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Hinge mounting plate, wood screw.
b.
Hinge mounting plate, euro screw.
c.
Face frame mounting plate, wood screw.
8.
Accessories:
a.
Hinge arm cover.
b.
Hinge flange cover.
9.
Finish:
a.
Titanium Finish.
R.
Approved Product: Salice Series 200 Self-Close Titanium Hinges.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Frameless or Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 inch Overlay.
3)
Half Overlay.
4)
Inset.
5)
Blind Corner
6)
Corner Hinge +45 degree
7)
Pie Corner
8)
Full Overlay. 0 Protrusion
2.
Hinge Type:
a.
Straight-arm.
3.
Opening Angle:
a.
Plus 110 degrees.
b.
Plus 45 degrees.
c.
Full Overlay. 0 Protrusion 155 degrees.
4.
Suitable for Door Type:
a.
For door thickness range up to 1-1/4 inch (32 mm).
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Hinge mounting plate, wood screw.
b.
Hinge mounting plate, euro screw.
c.
Face frame mounting plate, wood screw.
8.
Accessories:
a.
Hinge arm cover.
b.
Hinge flange cover.
9.
Finish:
a.
Titanium Finish.
S.
Approved Product: Salice Series 200 Self-Close Titanium Hinges for Thick Doors.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Frameless or Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Half Overlay.
3)
Inset.
2.
Hinge Type:
a.
Straight-arm.
b.
Cranked arm.
3.
Opening Angle:
a.
Plus 94 degrees.
4.
Suitable for Door Type:
a.
For door thickness range up to 1-1/4 inch (32 mm).
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Hinge mounting plate, wood screw.
b.
Hinge mounting plate, euro screw.
c.
Face frame mounting plate, wood screw.
8.
Accessories:
a.
Hinge arm cover.
b.
Hinge flange cover.
9.
Finish:
a.
Titanium Finish.
T.
Approved Product: Salice Series 200 Self-Close Institutional Titanium Hinges. ANSI Grade 1 hinge.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Frameless or Face frame for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Half Overlay.
2.
Hinge Type:
a.
Straight-arm.
3.
Opening Angle:
a.
Plus 270 degrees.
4.
Suitable for Door Type:
a.
For door thickness range up to 15/16 inch (24 mm).
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Hinge mounting plate, wood screw.
b.
Hinge mounting plate, euro screw.
8.
Accessories:
a.
Hinge arm cover.
9.
Finish:
a.
Titanium Finish.
U.
Approved Product: Salice Series S Face Frame Titanium Hinges.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs required for project. Delete the one not required.
 
a.
Face frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
1/2 inch Overlay. 2 cams.
2)
1/2 inch Overlay. 3 cams.
3)
1-1/4 inch Overlay. 2 cams.
4)
1-1/4 inch Overlay. 3 cams.
2.
Hinge Type:
a.
Face Frame one-piece.
3.
Opening Angle:
a.
Plus 106 degrees.
4.
Suitable for Door Type:
a.
For door thickness range up to 3/4 inch (19 mm).
5.
Closing Action:
a.
Self-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
a.
One piece.
8.
Accessories:
a.
Hinge arm cover.
9.
Finish:
a.
Titanium Finish.
2.3
SOFT CLOSING CONCEALED HINGE SYSTEMS
A.
Approved Product: Salice Silentia Smove Series 100, 105 Degree Hinges.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 Inch Overlay.
3)
Half Overlay.
4)
Inset
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 5
c.
Arm 9.
d.
Arm 17.
3.
Opening Angle:
a.
105 degree
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
B.
Approved Product: Salice Silentia Smove Series 100 Special Angle Hinges.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following application:
1)
Corner.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Blind Corner.
b.
Corner.
1)
30 degree corner to corner
2)
45 degree corner to corner
3)
45 degree euro corner
3.
Opening Angle:
a.
105 degree.
4.
Suitable for Door Type:
a.
16 mm (5/8 inch) minimum
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
C.
Approved Product: Salice Silentia Smove Series 100 Blind Corner Hinges.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following application:
1)
Inset Blind Corner.
2.
Hinge Type:
a.
Blind corner.
b.
Blind corner for tight spaces.
3.
Opening Angle:
a.
105 degree
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
D.
Approved Product: Salice Silentia Smove Series 700, 110 Degree Hinges.
1.
Cabinet Construction:
a.
Frameless of Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 Inch Overlay.
3)
Half Overlay.
4)
Inset
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 5
c.
Arm 9.
d.
Arm 17.
3.
Opening Angle:
a.
110 degree
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Cover Cap:
 
** NOTE TO SPECIFIER ** Select color required for project. Delete those not required.
 
a.
White.
b.
Gray.
c.
Titanium.
9.
Finish:
a.
Nickel plated steel.
E.
Approved Product: Salice Silentia Smove Series 700, 155 Degree Hinges.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 Inch Overlay.
3)
Half Overlay.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0, Zero Protrusion.
b.
Arm 5.
c.
Arm 9.
3.
Opening Angle:
a.
155 degree.
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
F.
Approved Product: Salice Silentia Smove Series 700, Positive Angle Hinges.
1.
Cabinet Construction:
a.
Frameless for the following applications:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Positive Angle.
a)
Overlay.
b)
Corner.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Overlay.
1)
15 degree overlay
2)
30 degree overlay
3)
45 degree overlay
b.
Corner.
1)
24 degree corner to corner
2)
30 degree corner to corner
3)
37 degree corner to corner
4)
45 degree corner to corner
5)
45 degree euro corner
3.
Opening Angle:
a.
110 degree.
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
G.
Approved Product: Salice Silentia Smove Series 700, Negative Angle Hinge.
1.
Cabinet Construction:
a.
Frameless for the following applications:
1)
Overlay, Negative Angle,
2.
Hinge Type:
a.
Overlay: Minus 30 degree.
3.
Opening Angle:
a.
110 degree.
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
H.
Approved Product: Salice Silentia Smove Series 700, Blind Corner Hinges.
1.
Cabinet Construction:
a.
Frameless for the following application:
1)
Blind Corner
2.
Hinge Type:
a.
Inset Blind corner.
3.
Opening Angle:
a.
110 degree.
b.
Overlay Blind Corner
c.
Inset Blind Corner for tight spaces
4.
Suitable for Door Type:
a.
For 16 mm (5/8 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
I.
Approved Product: Salice Silentia Smove Series 200, 94 Degree Hinges.
1.
Cabinet Construction:
a.
Frameless or Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 Inch Overlay.
3)
Half Overlay.
4)
Inset.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 5
c.
Arm 9.
d.
Arm 17.
3.
Angle:
a.
94 degree
4.
Suitable for Door Type:
a.
For 18 mm (3/4 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
J.
Approved Product: Salice Silentia Smove Series 155 Degree Hinges.
1.
Cabinet Construction:
a.
Frameless or Frameless for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
1/2 Inch Overlay.
3)
Half Overlay.
2.
Hinge Type:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete the one not required.
 
a.
Arm 0.
b.
Arm 5
c.
Arm 9
3.
Opening Angle:
a.
155 degree
4.
Suitable for Door Type:
a.
For 18 mm (3/4 inch) minimum door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
2.4
SOFT CLOSING FACE FRAME HINGE SYSTEMS
A.
Approved Product: Salice Series CU Silentia Excentra Face Frame 2 cam Hinges.
1.
Cabinet Construction:
a.
Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Partial Overlay.
2.
Hinge Type:
a.
Excentra 2 cam adjustment.
3.
Opening Angle:
a.
106 degree
4.
Suitable for Door Type:
a.
For 14 mm (9/16 inch) to 22 mm (7/8 inch) door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Cover Cap:
 
** NOTE TO SPECIFIER ** Select color required for project. Delete those not required.
 
a.
White.
b.
Gray.
c.
Titanium.
9.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
B.
Approved Product: Salice Series CU Silentia Excentra Face Frame 2 Cam Hinges.
1.
Cabinet Construction:
a.
Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Partial Overlay.
2.
Hinge Type:
a.
Excentra 2 cam adjustment.
3.
Opening Angle:
a.
106 degree
4.
Suitable for Door Type:
a.
For 14 mm (9/16 inch) to 22 mm (7/8 inch) door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Boring Pattern:
a.
35 mm.
7.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
8.
Mounting Plate: Provide as required to meet configuration indicated.
9.
Cover Cap:
 
** NOTE TO SPECIFIER ** Select color required for project. Delete those not required.
 
a.
White.
b.
Gray.
c.
Titanium.
10.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
C.
Approved Product: Salice Series CU Silentia Excenthree Face Frame 3 Cam Adjustment Hinges.
1.
Cabinet Construction:
a.
Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Partial Overlay.
2.
Hinge Type:
a.
Excenthree 3 cam adjustment.
3.
Opening Angle:
a.
106 degree
4.
Suitable for Door Type:
a.
For 14 mm (9/16 inch) to 22 mm (7/8 inch) door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Cover Cap:
 
** NOTE TO SPECIFIER ** Select color required for project. Delete those not required.
 
a.
White.
b.
Gray.
c.
Titanium.
9.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Nickel plated steel.
b.
Titanium Finish.
D.
Approved Product: Salice Series CU Silentia Excenthree Face Frame 3 Cam Adjustment Hinges.
1.
Cabinet Construction:
a.
Face Frame for the following application:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
1)
Full Overlay.
2)
Partial Overlay.
2.
Hinge Type:
a.
Excenthree 3 cam adjustment.
3.
Opening Angle:
a.
106 degree
4.
Suitable for Door Type:
a.
For 14 mm (9/16 inch) to 22 mm (7/8 inch) door thickness.
5.
Closing Action:
a.
Soft Close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Cover Cap:
 
** NOTE TO SPECIFIER ** Select color required for project. Delete those not required.
 
a.
White.
b.
Gray.
c.
Titanium.
9.
Finish:
a.
Nickel plated steel.
b.
Titanium Finish.
2.5
GLASS PANEL HINGE SYSTEMS
A.
Approved Product: Salice Vetro Series B Hinges for Glass Doors.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Glass door glass side.
b.
Glass door wood side.
2.
Opening Angle:
a.
110 degree
3.
Suitable for Door Type:
a.
For 4 mm (3/16 inch) to 6 mm (1/4 inch) glass door thickness.
4.
Closing Action:
a.
Self-close.
5.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
6.
Mounting Plate: Provide as required to meet configuration indicated.
7.
Finish:
a.
Nickel plated steel.
B.
Approved Product: Salice Vetro Series 200 Hinges for Glass Doors.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Glass door glass side.
b.
Glass door wood side.
2.
Opening Angle:
a.
94 degree
3.
Suitable for Door Type:
a.
For 4 mm (3/16 inch) to 6 mm (1/4 inch) glass door thickness.
4.
Closing Action:
a.
Self-close.
b.
Soft-close.
5.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
6.
Mounting Plate: Provide as required to meet configuration indicated.
7.
Finish:
a.
Nickel plated steel.
8.
Cover Cap:
 
** NOTE TO SPECIFIER ** Select color required for project. Delete those not required.
 
a.
Black
b.
Lacquered black
c.
White
d.
Bright gold effect - Gold effect
e.
Bright chrome
f.
Silver effect
C.
Approved Product: Salice Vetro Series B Hinges for Glass Doors.
1.
Cabinet Construction:
a.
Wood Door glass side
2.
Opening Angle:
a.
94 degree
3.
Hinge Type:
a.
Arm 9
4.
Suitable for Door Type:
a.
For 4 mm (3/16 inch) to 6 mm (1/2 inch) glass door thickness.
5.
Closing Action:
a.
Self close.
b.
Soft-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
D.
Approved Product: Salice Vetro Series B Hinges for Glass Doors.
1.
Cabinet Construction:
 
** NOTE TO SPECIFIER ** Select paragraph(s) required for project. Delete those not required.
 
a.
Wood Door glass side and wood side.
2.
Opening Angle:
a.
94 degree
3.
Hinge Type:
a.
Arm 17
4.
Suitable for Door Type:
a.
For 4 mm (3/16 inch) to 6 mm (1/2 inch) glass door thickness.
5.
Closing Action:
a.
Self close.
b.
Soft-close.
6.
Hinges per Door: Distance between the top and bottom hinge must be greater than the width of the door.
a.
2 hinges for doors up to 36 inches (900 mm) high, up to 24 inches (610 mm) wide and less than 20 lb. (9 kg.).
b.
3 hinges for doors up to 60 inches (1600 mm) high, up to 24 inches (610 mm) wide and less than 40 lb. (14 kg.).
c.
4 hinges for doors up to 84 inches (2000 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
d.
5 hinges for doors up to 96 inches (2400 mm) high, up to 24 inches (610 mm) wide and less than 60 lb. (27 kg.).
7.
Mounting Plate: Provide as required to meet configuration indicated.
8.
Finish:
a.
Nickel plated steel.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If cabinet preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare components to receive hardware using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
After cabinets have been installed in final location, make final adjustments in cabinet hardware to assure proper alignment and smooth operation.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION