| Find over 500 more construction specifications | Arcat.com |
. This section is based on the products of 3M Industrial Adhesives and Tapes Division, which is located at: 3M Center Building 0230-B-E-16 St. Paul, MN 55144-1000 Tel: 651-736-2070 Fax: 651-737-1920 Email: request info Web: www.3m.com/contractor [ Click Here ] for additional information. 3M is fundamentally a science-based company. We produce thousands of imaginative products, and we're a leader in scores of markets - from health care and highway safety to office products and abrasives and adhesives. Our success begins with our ability to apply our technologies - often in combination - to an endless array of real-world customer needs. Of course, all of this is made possible by the people of 3M and their singular commitment to make life easier and better for people around the world. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Adhesive and sealing products of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hi-temperature polystyrene foam insulation spray adhesive for single ply roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Two component elastomeric polyurethane froth adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Synthetic elastomer spray adhesive for installing polystyrene insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Synthetic elastomer spray adhesive for installing drainmat. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Flashing tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Seaming tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 07 13 53 - Elastomeric Sheet Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 07 21 26 - Blown Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 21 29 - Spray Foam Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 07 22 16 - Roof Board Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 07 22 16 - Roof Board Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 07 26 00 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Section 07 27 26 - Fluid-Applied Membrane Air Barriers . | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Section 07 27 00 - Air and Moisture Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Section 07 51 16 - Built-Up Coal Tar Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Section 07 51 00 - Built-Up Bituminous Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Section 07 53 29 - Polyisobutylene Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Section 07 53 23 - Ethylene-Propylene-Diene-Monomer Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Section 07 53 23 - Ethylene-Propylene-Diene-Monomer Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Section 07 54 23 - Thermoplastic-Polyolefin Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Section 07 55 63 - Vegetated Protected Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
P. | Section 07 52 00 - Modified Bituminous Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
Q. | Section 07 61 00 - Sheet Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
R. | Section 07 62 00 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Architectural Manufacturers Association (AAMA) 711 - Voluntary Specification for Self-Adhering Flashing Used for Installation of Exterior Wall Fenestration Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM D 3330 - Standard Test Method for Peel Adhesion of Pressure-Sensitive Tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D 3652 - Standard Test Method for Thickness of Pressure-Sensitive Tapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D 3759 - Standard Test Method for Tensile Strength and Elongation of Pressure-Sensitive Tapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D 3833 - Standard Test Method for Water Vapor Transmission of Pressure-Sensitive Tapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM E 547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Installer Qualifications: Experienced with products specified and installation techniques required for project of similar complexity and environmental conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rework mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: 3M Industrial Adhesives and Tapes Division, which is located at: 3M Center Building 0230-B-E-16; St. Paul, MN 55144-1000; Tel: 651-736-2070; Fax: 651-737-1920; Email: request info; Web: www.3m.com/contractor | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | EPDM AND TPO SINGLE PLY ROOFING ADHESIVE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hi-Temperature Polystyrene Foam Insulation Spray Adhesive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: 3M Scotch-Weld Polystyrene Foam Insulation Adhesive 78 HT as manufactured by 3M Industrial Adhesives and Tapes Division. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Formulation: Synthetic elastomer with blue dye to aid installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Environmental Hazards: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Volatile Organic Compounds (VOC): 611 g/L. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hazardous Air Pollutants (HAPS) percent wt. (calculated): 0 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | POLYURETHANE FOAM INSULATION ADHESIVE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Two Component Elastomeric Polyurethane Froth Adhesive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: 3M Polyurethane Foam Insulation Adhesive CR-20 as manufactured by 3M Industrial Adhesives and Tapes Division. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Formulation: Two component Polymeric Isocyanate/Polyol Amines with 134a blowing agent. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | VOC: Volatile Organic Compounds (VOC): 67.5 g/L. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rated Uplift Resistance (BUR): 120 psf (18.2 kgf/m2). Assembly per UL TGIK.R26343 with UL classified hot mopped built-up or torch applied modified bitumen membrane system or hot mopped built-up system. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Rated Uplift Resistance (SPR): 105 psf (16 kgf/m2). Assembly per UL TGIK.R26343 with UL classified Firestone "Standard RubberGard" EPDM, 45 mil, fully adhered to the insulation with Firestone "BA-2004 Bonding Adhesive". | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SYNTHETIC ELASTOMER SPRAY ADHESIVE FOR INSTALLING POLYSTYRENE INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Synthetic Elastomer Spray Adhesive for Installing Polystyrene Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: 3M Scotch-Weld HoldFast 70 Spray Adhesive as manufactured by 3M Industrial Adhesives and Tapes Division. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Formulation: Proprietary adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Packaging: Pre-pressurized canister. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | SYNTHETIC ELASTOMER SPRAY ADHESIVE FOR INSTALLING PREFABRICATED SHEET DRAIN | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Synthetic Elastomer Spray Adhesive for Installing Prefabricated Sheet Drain: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: 3M Scotch-Weld HoldFast 70 Spray Adhesive as manufactured by 3M Industrial Adhesives and Tapes Division. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Formulation: Proprietary adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Packaging: Pre-pressurized canister. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | CONSTRUCTION TAPE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Flashing Tape: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: 3M All Weather Flashing Tape 8067 as manufactured by 3M Industrial Adhesives and Tapes Division. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Formulation: Proprietary film backing with acrylic adhesive with heavy split release paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | International Code Council (ICC) Approval: Flexible Flashing. ICC-ES Evaluation Report ESR-2797. Conditions of Use recognized for flashing materials used in conjunction with OSB, wood, steel, aluminum, and vinyl-framed flanged windows and door frames, and transitions to rigid flashings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Adhesive Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Adhesion to Polyethylene: 60 oz./in. width (66 N/100 mm) ASTM D 3330 per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Adhesion to OSB: 60 oz./in. width (66 N/100 mm) ASTM D 3330 per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Adhesion to Housewrap (Spun bonded polyethylene): 50 oz./in. width (55 N/100 mm) ASTM D 3330 per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Adhesion to Anodized Aluminum: ASTM D 3330. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | After 7 days at 176 degrees F (80 degrees C): 70 oz./in. width (77 N/100 mm) Conditioning per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | After 7 days in water: 65 oz./in. width (71 N/100 mm) Conditioning per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | After Thermal Cycling: 75 oz./in. width (82 N/100 mm) Conditioning per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | After UV Exposure: 60 oz./in. width (66 N/100 mm) Conditioning per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Nail Sealability: ASTM E 331 and ASTM E 547 as modified per AAMA 711 Annex 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Initial: Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | After Thermal Cycling: Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Water Vapor Transmission: 0.19 perms ASTM E 96 (water method). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Surface Burning Characteristics: ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Flame Spread Index: 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Smoked Developed Value: 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tape Thickness: 9.9 mils (0.25 mm) ASTM D 3652. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Service Temperature Range: -40 to 176 degrees F (-40 to 80 degrees C) Tested per AAMA 711. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Application Temperature Range: 0 to 120 degrees F (-18 to 49 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Resists UV exposure for up to 6 months. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Primer: 3M Hi-Strength 90 Spray Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Product shall comply with AAMA 711 Voluntary Specification for Self Adhering Flashing Use for Installation of Exterior Wall Fenestration Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Adhesion Type Rating Type A (no need for primer at tested conditions) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Thermal Exposure Class 3 - Highest level (176 degrees F/80 degrees C at 7 days). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Product shall meet the criteria to contribute to the Environmental Quality ("EQ") Credit 4.1: Low-Emitting Materials: Adhesives & Sealants under the United States Green Building Council's Rating System for New Construction & Major Renovations (LEED-NC), Version 2.2, Core and Shell (LEED_CS), Version 2.0, and Commercial Interiors (LEED_CI), Version 2.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Seaming Tape: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: 3M Construction Seaming Tape 8087 as manufactured by 3M Industrial Adhesives and Tapes Division. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Formulation: Biaxial oriented polypropylene film backing with acrylic adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Adhesive Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Adhesion to Steel: 45 oz/inch width (49 N/100 mm) ASTM D 3330. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Adhesion to Housewrap: 25 oz/inch width (27 N/100 mm) ASTM D 3330. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Adhesion to Polyethylene: 16 oz/inch width (17.5 N/100 mm) ASTM D 3330. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Tensile Strength: 20 lbs./in. width (350 N/100 mm) ASTM D 3759. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Elongation at Break: 130 percent ASTM D 3759. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Total Thickness: 3 mils (0.076 mm) ASTM D 3652. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Backing Thickness: 1.5 mils (0.038 mm) ASTM D 3652. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Water Vapor Transmission Rate: 0.14 g/100 in.2/24 hr. ASTM D 3833. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Flame Spread Index: 0 (ASTM E 84). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Smoke Developed Index: 0 (ASTM E 84). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Application Temperature: 14 degrees F to 120 degrees F (-10 degrees C to 49 degrees C) | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Service Temperature: -40 degrees F to 220 degrees F (-40 degrees C to 105 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Product shall meet the criteria to contribute to the Environmental Quality ("EQ") Credit 4.1: Low-Emitting Materials: Adhesives & Sealants under the United States Green Building Council's Rating System for New Construction & Major Renovations (LEED-NC), Version 2.2, Core and Shell (LEED_CS), Version 2.0, and Commercial Interiors (LEED_CI), Version 2.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | EPDM AND TPO - SINGLE PLY ROOFING ADHESIVE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Preparation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Roof deck that shows signs of deterioration or loss of structural integrity shall be repaired or replaced prior to roof system installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not install in direct contact with asphalt or coal tar pitch. Cover boards shall be installed over these surfaces prior to membrane installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Surfaces to be bonded shall be clean, dry and free from dirt, dust, oil, loose paint, wax or grease, etc. All fasteners shall be properly seated and flush to the surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Ideal temperatures of the adhesive and the surfaces being bonded shall be between 60 degrees and 80 degrees F (16 degrees to 27 degrees C). Temperatures outside this range may affect bonding range and ability to be spray-applied. Colder temperatures will require longer dry times and hotter temperatures will shorten the bonding range. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | The adhesive shall be applied to both surfaces with a coating weight of at least 1.0 oz (2.5 grams) of dry adhesive per square foot per surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Allow to dry until adhesive is tacky but does not transfer when touched, approximately 1-5 minutes, depending on temperature and humidity. Precaution shall be taken to not allow the adhesive to over dry. If bonding range of approximately 20 minutes is exceeded, recoat at least one of the surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Position surfaces carefully before assembly, no adjustment is possible after contact. Join surfaces with firm and uniform pressure. Adequate pressure can be achieved by roller or push broom. A carpet pad can be used with a heavy roller (75-100 lbs.) to protect the membrane from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | POLYURETHANE FOAM INSULATION ADHESIVE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Preparation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Roof deck that shows signs of deterioration or loss of structural integrity shall be repaired or replaced prior to roof system installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lightweight concrete, structural concrete, and plywood: Surfaces shall be free of debris, dirt, oil, grease, and water before application. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Built-ups (BUR) and Modified Roof Membranes (MBR): Surfaces shall be free of any debris, dirt, oil, grease, and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Steel: The upper flange of the steel deck (bonding surface) surfaces shall be free of any debris, dirt, oil, grease, and water. The shop oil coating of new steel shall be removed. The bonding surface shall be free of any cleaner before applying adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Adhesive shall be used with insulating board stock maximum size of 4 feet by 4 feet (1219 mm by 1219 mm) and applied as required by the NRCA Membrane Roof Systems Manual: Section 2-10 Polyisocyanurate Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Adhesive shall be applied when ambient or substrate temperatures are above 40 degrees F (4 degrees C) and rising. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Do not apply adhesive during inclement weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Do not apply adhesive to wet surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | The product temperature prior to application shall be between 70 degrees F and 90 degrees F (21 degrees C and 32 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | The adhesive shall be applied in rows placed a maximum of 12 inches (305 mm) OC. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Insulation boards shall be placed immediately on the wet adhesive but not walked into place or compressed into the adhesive until the adhesive has begun to thicken and started to develop its initial bond. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Boards that will not lay flat due to cupping, warping or crowning, or surface irregularities of the substrate, shall have weights placed on the boards until the adhesive has achieved adequate adhesion to hold the boards in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | After the adhesive has attained its initial bond strength the boards can be "walked-in" and will be compressed to the deck or substrate exhibiting minimal slippage or movement. The boards shall be exposed to minimum traffic for at least 10 to 20 minutes (depending on temperature) after they have been "walked-in-place" to avoid breaking the freshly formed bond. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Membranes shall be applied once the adhesive has achieved sufficient bond strength to the substrate to which it is adhered. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Contractor shall inspect the installed insulation for proper adhesion and adhere boards and/or corners that are not adequately attached. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | ADHESIVE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Application: Apply to clean, dry surfaces. Do not apply to wet materials. Install in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | FLASHING TAPE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Preparation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Substrate Temperature Range: 0 degrees F (-18 degrees C) up to 120 degrees F (49 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Surfaces shall be free from dirt and debris and have not absorbed water. Surfaces shall be free of any damaged, unsupported areas, sharp protrusions or voids. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | For difficult to stick to surfaces, test flashing tape adhesion before application. Prime the substrate prior to applying the flashing tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Application: Install in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | To apply, peel back a few inches of one side of the split paper release liner to position the tape. Remove the liner while applying firm pressure to the flashing tape surface as it comes into contact with the building surface. Repeat this procedure with the remaining side of the paper release liner and tape. Using a roller (rubber, wood or steel "J" roller) apply sufficient pressure along the entire tape surface to ensure a continuous seal and to eliminate trapping air beneath the tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Environmental Exposure: Exposure to direct sunlight no greater than 6 months. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | The paper release liner is slippery and shall not be walked on at any time. Dispose of the paper release liner during installation to avoid slipping hazard. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | SEAMING TAPE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Application: Apply to clean, dry surfaces. Do not apply to wet materials. Install in accordance with manufacturer's recommendations. Insure proper rubdown of the tape to the substrate for optimum performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.7 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||