Download SECTION 07 21 00 REFLECTIVE INSULATION AND RADIANT BARRIERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 21 00
REFLECTIVE INSULATION AND RADIANT BARRIERS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Innovative Energy Inc.; reflective insulation products.
This section is based on the products of Innovative Energy Inc., which is located at:
10653 W. 181st Ave.
Lowell, IN 46356-9451
Toll Free Tel: 800-776-3645
Tel: 219-696-3639
Fax: 219-696-5220
Email: request info (info@insul.net)
Web: www.insul.net
[ Click Here ] for additional information.
Innovative Energy offers high-performing insulation products featuring energy-efficient radiant thermal technology.
For more than three decades, Innovative Energy (I.E.) has been a leader in delivering high-performance reflective insulation products to a growing market of energy-conserving industries. I.E.'s extensive array of insulation materials meets the requirements of a wide range of applications, such as building products, insulated packaging, original equipment manufacturer (OEM) materials and do-it-yourself solutions.
Innovative Energy Inc. is second to none in providing solutions and expert, helpful service that benefit users of reflective technology products. We handle every inquiry with personal attention because your business is important to us. Our expert team is ready to advise you on your specific application needs and to offer technical knowledge to answer any questions you may have.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Reflective insulation wrap.
B.
Reflective insulation board.
C.
Radiant barrier insulation.
D.
Thermal moisture barrier.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 07 42 00 - Wall Panels.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
2.
ASTM C 1371 - Standard Specification for Fibrous Glass Duct Lining Insulation (Thermal and Sound Absorbing Material).
3.
ASTM C 1224 - Standard Specification for Reflective Insulation for Building Applications.
4.
ASTM C1338 - Standard Test Method for Determining Fungi Resistance of Insulation Materials and Facings.
5.
ASTM D 1621 - Standard Test Method for Compressive Properties of Rigid Cellular Plastics.
6.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
7.
ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
8.
ASTM E 408 - Standard Test Methods for Total Normal Emittance of Surfaces Using Inspection-Meter Techniques.
9.
ASTM E 903 - Standard Test Method for Solar Absorptance, Reflectance, and Transmittance of Materials Using Integrating Spheres.
10.
ASTM F 1306 - Standard Test Method for Slow Rate Penetration Resistance of Flexible Barrier Films and Laminates.
B.
NFPA 286 - Standard Methods of Fire Tests for Evaluating Contribution of Wall and Ceiling Interior Finish to Room Fire Growth.
C.
UL 723 - Standard for Test for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Manufacturer's printed installation instructions, showing required preparation and installation procedures.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Cleaning and maintenance instructions.
C.
Closeout Submittals: Documentation of manufacturer's warranty.
D.
Verification Samples: For each finish product specified, two samples, minimum size 12 inches (300 mm) square, representing actual products.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
E.
Certificates: Submit manufacturer's certification that materials comply with specified requirements and are suitable for intended application.
1.5
QUALITY ASSURANCE
A.
Installer: Minimum 2 years experience with similar insulation materials.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant the precaution. When deciding on the extent of the mock-up, consider the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and appearance are approved by Architect.
3.
Subject to approval by Architect, mock-up may be retained as part of finish work.
C.
Pre-Installation Meetings: Conduct pre-installation meetings to verify project requirements, substrate conditions, construction documents, details and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged rolls/pallets with identification labels intact.
B.
Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
Manufacturer's Warranty: Manufacturer's standard warranty document executed by authorized company official.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Innovative Energy Inc., which is located at: 10653 W. 181st Ave.; Lowell, IN 46356-9451; Toll Free Tel: 800-776-3645; Tel: 219-696-3639; Fax: 219-696-5220; Email: request info (info@insul.net); Web: www.insul.net
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
Delete article if not required.
 
2.2
REFLECTIVE INSULATION WRAP
 
** NOTE TO SPECIFIER ** Polyethylene bubble film sandwiched between two protective sheets, one or both of which are composed of a strong metalized aluminum polyester film. This film provides a reflective surface that blocks up to 95 percent of radiant heat. The middle layer of bubble film gives the structure added strength and provide a thermal barrier against conductive heat transfer. Delete paragraph if not required.
 
A.
Basis of Design: AstroShield I as manufactured by Innovative Energy Incorporated.
1.
One layer of bubble film between two sheets of metalized film.
2.
Features:
a.
Thickness: 3/16 in (6.4 mm).
b.
Weight: 0.811 oz. per sq. ft. (207 g per sq m).
c.
Flame Spread per ASTM E-84-81A:
1)
Flame: Less than 25.
2)
Smoke: Less than 50.
d.
Fire Rating:
1)
UL 723: Class 1.
2)
NFPA 286: Class A.
e.
Linear Shrinkage: None.
f.
Puncture Resistance: 8.09 lbs per sq in (55.78 kPa) average.
 
** NOTE TO SPECIFIER ** R-Values for the reflective insulation product AstroShield have been calculated for nominal 2 by 4 inch wood-frame wall assemblies described in ASTM STP 116. For complete details regarding methodology, contact your nearest Innovative Energy Sales Office.
 
g.
R-Value:
1)
Down: 14.
2)
Horizontal: 8.
3)
Up: 5.
h.
Emittance per ASTM C 1371: 0.06 to 0.07.
i.
Reflectance per ASTM C 1371: 0.93 to 0.94.
j.
Temperature and Humidity Resistance per ASTM C1258: Passes.
k.
Pliability, Bleeding, Cracking and Delamination per ASTM C1224: Passes.
l.
Degradation: None.
m.
U-Value:
1)
Down: 0.071 btu per hr per sq ft per degree F (0.403 watts per sq m per degree C).
2)
Horizontal: 0.125 btu per hr per sq ft per degree F (0.710 watts per sq m per degree C).
3)
Up: 0.201 btu per hr per sq ft per degree F (1.141 watts per sq m per degree C).
n.
Water Transmission Rate per ASTM E 96: 0.025.
o.
Fungi Resistant.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
3.
Width: 48 in (1219 mm).
4.
Width: 72 in (1829 mm).
5.
Width (in / mm): ______.
6.
Optional Features:
 
** NOTE TO SPECIFIER ** Delete optional features not required.
 
a.
Peel and Seal: Easy peel-and-stick application; no need to nail, screw or tape down.
b.
AstroShield Tab: Edges of sheets have flexible 1/2 in (13 mm) tabs to position and staple sheets between floor joists, studs and rafters.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1)
Width: 16 in (406 mm).
2)
Width: 17 in (432 mm).
3)
Width: 24 in (610 mm).
4)
Width: 34 in (864 mm).
5)
Width: 48 in (1219 mm).
6)
Width (in / mm): ______.
c.
Garage Door Insulation Kit: Shields interior spaces from heat loss, lowering energy bills. Keeps garages cooler in hot weather.
d.
Water Heater Insulation Jacket: Blocks heat loss from a water heater, making it more energy efficient.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Basis of Design: AstroShield IIas manufactured by Innovative Energy Incorporated.
1.
Two layers of bubble film between two sheets of metalized film.
2.
Features:
a.
Thickness: 5/16 in (8 mm) nominal.
b.
Weight: 1.25 oz. per sq. ft. (382 g per sq m).
c.
Flame Spread per ASTM E-84-81A:
1)
Flame: Less than 25.
2)
Smoke: Less than 50.
d.
Fire Rating:
1)
UL 723: Class 1.
2)
NFPA 286: Class A.
e.
Linear Shrinkage: None.
f.
Puncture Resistance: 9.67 psi (66.67 kPa) average.
 
** NOTE TO SPECIFIER ** R-Values for the reflective insulation product AstroShield have been calculated for nominal 2 by 4 inch wood-frame wall assemblies described in ASTM STP 116. For complete details regarding methodology, contact your nearest Innovative Energy Sales Office.
 
g.
R-Value:
1)
Down: 14.
2)
Horizontal: 8.
3)
Up: 5.
h.
Emittance per ASTM C 1371: 0.06 to 0.07.
i.
Reflectance per ASTM C 1371: 0.93 to 0.94.
j.
Temperature and Humidity Resistance per ASTM C1258: Passes.
k.
Pliability, Bleeding, Cracking and Delamination per ASTM C1224: Passes.
l.
Degradation: None.
m.
U-Value:
1)
Down: 0.071 btu per hr per sq ft per degree F (0.403 watts per sq m per degree C).
2)
Horizontal: 0.125 btu per hr per sq ft per degree F (0.710 watts per sq m per degree C).
3)
Up: 0.166 btu per hr per sq ft per degree F (0.942 watts per sq m per degree C).
n.
Water Transmission Rate per ASTM E 96: 0.005.
o.
Fungi Resistant.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
3.
Width: 16 in (406 mm).
4.
Width: 24 in (610 mm).
5.
Width: 48 in (1219 mm).
6.
Width: 60 in (1524 mm).
7.
Width: 72 in (1829 mm).
8.
Width: 96 in (2438 mm).
9.
Width (in / mm): ______.
10.
Optional Features:
 
** NOTE TO SPECIFIER ** Delete optional features not required.
 
a.
Peel and Seal: Easy peel-and-stick application; no need to nail, screw or tape down.
b.
AstroShield Tab: Edges of sheets have flexible 1/2 in (13 mm) tabs to position and staple sheets between floor joists, studs and rafters.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1)
Width: 16 in (406 mm).
2)
Width: 24 in (610 mm).
3)
Width: 48 in (1219 mm).
c.
Garage Door Insulation Kit: Shields interior spaces from heat loss, lowering energy bills. Keeps garages cooler in hot weather.
d.
Water Heater Insulation Jacket: Blocks heat loss from a water heater, making it more energy efficient.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
Basis of Design: AstroShield I White as manufactured by Innovative Energy Incorporated.
1.
One layer of bubble film with metalized aluminum film on one side and white sheet on the other for clean, streamlined matte appearance.
2.
Features:
a.
Thickness: 3/16 in (6.4 mm).
b.
Weight: 0.811 oz. per sq. ft. (207 g per sq m).
c.
Flame Spread per ASTM E-84-81A:
1)
Flame: Less than 25.
2)
Smoke: Less than 50.
d.
Fire Rating:
1)
UL 723: Class 1.
2)
NFPA 286: Class A.
e.
Linear Shrinkage: None.
f.
Puncture Resistance: 8.09 lbs per sq in (55.78 kPa) average.
 
** NOTE TO SPECIFIER ** R-Values for the reflective insulation product AstroShield have been calculated for nominal 2 by 4 inch wood-frame wall assemblies described in ASTM STP 116. For complete details regarding methodology, contact your nearest Innovative Energy Sales Office.
 
g.
R-Value:
1)
Down: 14.
2)
Horizontal: 8.
3)
Up: 5.
h.
Emittance per ASTM C 1371: 0.06 to 0.07.
i.
Reflectance per ASTM C 1371: 0.93 to 0.94.
j.
Temperature and Humidity Resistance per ASTM C1258: Passes.
k.
Pliability, Bleeding, Cracking and Delamination per ASTM C1224: Passes.
l.
Degradation: None.
m.
U-Value:
1)
Down: 0.071 btu per hr per sq ft per degree F (0.403 watts per sq m per degree C).
2)
Horizontal: 0.125 btu per hr per sq ft per degree F (0.710 watts per sq m per degree C).
3)
Up: 0.201 btu per hr per sq ft per degree F (1.141 watts per sq m per degree C).
n.
Water Transmission Rate per ASTM E 96: 0.025.
o.
Fungi Resistant.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
3.
Width: 48 in (1219 mm).
4.
Width: 72 in (1829 mm).
5.
Width (in / mm): ______.
6.
Optional Features:
 
** NOTE TO SPECIFIER ** Delete optional features not required.
 
a.
Peel and Seal: Easy peel-and-stick application; no need to nail, screw or tape down.
b.
AstroShield Tab: Edges of sheets have flexible 1/2 in (13 mm) tabs to position and staple sheets between floor joists, studs and rafters.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1)
Width: 16 in (406 mm).
2)
Width: 24 in (610 mm).
3)
Width: 48 in (1219 mm).
c.
Garage Door Insulation Kit: Shields interior spaces from heat loss, lowering energy bills. Keeps garages cooler in hot weather.
d.
Water Heater Insulation Jacket: Blocks heat loss from a water heater, making it more energy efficient.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
D.
Basis of Design: AstroShield II White as manufactured by Innovative Energy Incorporated.
1.
Two layers of bubble film with metalized aluminum film on one side and white sheet for clean, streamlined, matte appearance on the other.
2.
Features:
a.
Thickness: 5/16 in (8 mm) nominal.
b.
Weight: 1.25 oz. per sq. ft. (382 g per sq m).
c.
Flame Spread per ASTM E-84-81A:
1)
Flame: Less than 25.
2)
Smoke: Less than 50.
d.
Fire Rating:
1)
UL 723: Class 1.
2)
NFPA 286: Class A.
e.
Linear Shrinkage: None.
f.
Puncture Resistance: 9.67 psi (66.67 kPa) average.
 
** NOTE TO SPECIFIER ** R-Values for the reflective insulation product AstroShield have been calculated for nominal 2 by 4 inch wood-frame wall assemblies described in ASTM STP 116. For complete details regarding methodology, contact your nearest Innovative Energy Sales Office.
 
g.
R-Value:
1)
Down: 14.
2)
Horizontal: 8.
3)
Up: 5.
h.
Emittance per ASTM C 1371: 0.06 to 0.07.
i.
Reflectance per ASTM C 1371: 0.93 to 0.94.
j.
Temperature and Humidity Resistance per ASTM C1258: Passes.
k.
Pliability, Bleeding, Cracking and Delamination per ASTM C1224: Passes.
l.
Degradation: None.
m.
U-Value:
1)
Down: 0.071 btu per hr per sq ft per degree F (0.403 watts per sq m per degree C).
2)
Horizontal: 0.125 btu per hr per sq ft per degree F (0.710 watts per sq m per degree C).
3)
Up: 0.166 btu per hr per sq ft per degree F (0.942 watts per sq m per degree C).
n.
Water Transmission Rate per ASTM E 96: 0.005.
o.
Fungi Resistant.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
3.
Width: 16 in (406 mm).
4.
Width: 24 in (610 mm).
5.
Width: 48 in (1219 mm).
6.
Width: 60 in (1524 mm).
7.
Width: 72 in (1829 mm).
8.
Width: 96 in (2438 mm).
9.
Width (in / mm): ______.
10.
Optional Features:
 
** NOTE TO SPECIFIER ** Delete optional features not required.
 
a.
Peel and Seal: Easy peel-and-stick application; no need to nail, screw or tape down.
b.
AstroShield Tab: Edges of sheets have flexible 1/2 in (13 mm) tabs to position and staple sheets between floor joists, studs and rafters.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1)
Width: 16 in (406 mm).
2)
Width: 24 in (610 mm).
3)
Width: 48 in (1219 mm).
4)
Width (in / mm): ______.
c.
Garage Door Insulation Kit: Shields interior spaces from heat loss, lowering energy bills. Keeps garages cooler in hot weather.
d.
Water Heater Insulation Jacket: Blocks heat loss from a water heater, making it more energy efficient.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
REFLECTIVE INSULATION BOARD
 
** NOTE TO SPECIFIER ** Ideally suited for retro-fitting existing metal buildings, ceilings and wall as well as new construction. It can be applied in conjunction with other insulating materials or as a standalone installation for both thermal and condensation protection.
 
2.4
A nominal layer of 2.2 lb (1 kg) density Polystyrene foam, sandwiched between a highly reflective film surface on one side, and a white polyethylene UV protected film on the other side. A radiant and vapor barrier. UV resistant with washable finish.
2.5
Features:
A.
Fire Rating:
1.
UL 723: Class 1.
2.
NFPA 286: Class A.
B.
Reflectivity: 95 percent.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
C.
Thickness: 1/4 in (6 mm) nominal.
D.
Thickness: 3/8 in (9 mm) for fan fold, nominal.
E.
Foam Density: 22 pcf.
F.
R-Value (Calculated) 4 in (102 mm) Average Air Space:
1.
Heat Flow Down: 8.79.
2.
Heat Flow Horizontal: 4.62.
3.
Heat Flow Up: 4.25.
G.
Emissivity per ASTM C-1371: 0.05.
H.
Reflectivity per ASTM E-903: 0.95.
2.6
Sizes:
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
A.
AstroBoard: 24 x 60 in (610 x 1524 mm).
B.
AstroBoard: 48 x 96 in (1219 x 2438 mm).
C.
AstroBoard, Fan Fold: 48 x 50 in (1219 x 1270 mm).
D.
AstroBoard, F-Trim: 120 in (3048 mm).
E.
AstroBoard, H-Trim: 120 in (3099 mm).
F.
AstoBoard, End Panel H-Trim: 120 in (3099 mm).
 
** NOTE TO SPECIFIER ** The primary difference between a radiant heat barrier and a reflective insulation product relates to the way in which it is installed. Reflective insulations are typically installed within cavities that incorporate air spaces between the foil insulation and the cavity materials, as in a wall. Radiant barrier insulation is typically installed with one reflective surface facing a large open air space, which makes it ideal for insulating an attic. Delete article if not required.
 
2.7
RADIANT BARRIER INSULATION
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Basis of Design: R+Heatshield as manufactured by Innovative Energy Incorporated.
1.
Woven polyethylene material sandwiched between two layer of metalized film providing a reflective surface that blocks 95 percent of radiant heat.
 
Delete on of the two following subparagraphs.
 
a.
Solid.
b.
Perforated.
2.
Features:
a.
Reflectivity per ASTM E408: 94 percent.
b.
Emissivity per ASTM E408: 6 percent.
c.
Flame and Smoke Rating per ASTM E84-10:
1)
Flame Spread: 5.
2)
Smoke Developed: 20.
3)
CD: 61.61 lbs (27.9 kg).
d.
Weight: 14 lbs. per 500 sq. ft. (0.1367 kg per sq m).
e.
Thickness: 4.0 mil (0.1 mm).
f.
Width: 48 in (1219 mm).
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Basis of Design: R+Heatshield White as manufactured by Innovative Energy Incorporated.
1.
White woven polyethylene film on one side, metalized aluminum film on other side. The white side provides a clean, bright finish. This product qualifies as an air barrier.
2.
Features:
a.
Reflectivity per ASTM E408: 94 percent.
b.
Emissivity per ASTM E408: 6 percent.
c.
Flame and Smoke Rating per ASTM E84-10:
1)
Flame Spread: 5.
2)
Smoke Developed: 20.
d.
Tear Strength:
1)
MD: 67.21 lbs (30.5 kg).
2)
CD: 61.61 lbs (27.9 kg).
e.
Weight: 14 lbs. per 500 sq. ft. (0.1367 kg per sq m).
f.
Thickness: 4.0 mil (0.1 mm).
g.
Width: 96 in (2438 mm).
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
Basis of Design: R+Heatshield SCIF Barrier as manufactured by Innovative Energy Incorporated.
1.
A solid material, reflective on both sides, to increase sound attenuation for SCIF applications.
2.
Features:
a.
Reflectivity per ASTM E408: 94 percent.
b.
Emissivity per ASTM E408: 6 percent.
c.
Flame and Smoke Rating per ASTM E84-10:
1)
Flame Spread: 5.
2)
Smoke Developed: 20.
d.
Tear Strength:
1)
MD: 67.21 lbs (30.5 kg).
2)
CD: 61.61 lbs (27.9 kg).
e.
Weight: 14 lbs. per 500 sq. ft. (0.1367 kg per sq m).
f.
Thickness: 4.0 mil (0.1 mm).
g.
Width: 96 in (2438 mm).
h.
Vertical and Horizontal Shielding: Consult manufacturer or visit website for more details.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.8
THERMAL MOISTURE BARRIER
 
** NOTE TO SPECIFIER ** Absolute moisture barrier, radon barrier and effective insulation under concrete slabs. Superior puncture-resistance and tough enough to walk on.
 
A.
Basis of Design: Tuff-Stuff as manufactured by Innovative Energy Incorporated.
a.
Two layers of high-strength polyethylene bubble film, light weight and pliable.
1.
Features:
a.
Downward heat flow: Reduced by more than 50 percent.
b.
Radon gas barrier.
c.
Water Vapor Transmission per ASTM E 96: 0.002.
d.
Fire Rating:
1)
UL 723: Class 1.
2)
NFPA 286: Class A.
 
** NOTE TO SPECIFIER ** Puncture resistance reported was measured using a 1/8 in (3 mm) probe and follows ASTM Standard F1306 "Slow Rate Penetration for Flexible Barriers"
 
e.
Puncture Resistance per ASTM F 1306: Greater than 500 lbs per sq in (3447 kPa).
f.
System Thermal Resistance per ASTM C518: R equals 1.16.
g.
Compression per ASTM D 1621: 101 lbs per sq ft per 10 percent compression (493 kg per sq m per 10 percent compression).
h.
Pliability per ASTM C1224: Passes.
i.
Bleeding, Cracking and Delamination per ASTM C1224: Passes.
j.
Insect and Fungi Resistant per ASTM C1338: No growth.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
B.
Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances and parameters are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Verify mechanical and electrical services within areas to be insulated have been tested and inspected.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install materials in strict accordance with manufacturer's instructions at locations indicated.
B.
Repair punctures or tears following manufacturer's application recommendations.
3.4
PROTECTION
A.
Protect installed insulation from damage during application and remainder of construction period, per manufacturer's written instructions.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION