Download SECTION 07 22 18 REFLECTIVE INSULATION for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 22 18
REFLECTIVE INSULATION
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Covertech Fabricating, Inc.; Reflective Insulation products.
.
This section is based on the products of Covertech Fabricating, Inc., which is located at:
279 Humberline Dr.
Etobicoke, ON, Canada M9W 5T6
Toll Free Tel: 800-837-8961
Tel: 416-798-1340
Fax: 416-798-1342
Email: request info (info@rfoil.com)
Web: www.rfoil.com
[ Click Here ] for additional information.
Covertech Fabricating Inc. is a manufacturer of extruded film (both Co-Ex and Monolayer) as well as an industry leader in the manufacturing and distribution of Reflective Insulation and Protective Packaging products.
Established in 1990, Covertech produces and distributes quality solutions from our modern 107,000 sq. ft. facility in Toronto, Canada
rFOIL Insulation utilizes reflective technology which is made from metalized film and air bubbles that requires an airspace facing one foil side of the product to work as designed. When installed properly, rFOIL helps to ensure that homes stay comfortable and energy efficient year round.
rFOIL's unique construction is specially designed to reduce radiant heat gain or loss in Residential, Commercial and HVAC applications. The Bubble core and the metalized film (outer layer) provide the perfect combination of heat reflection and thickness that outperform other materials which rely on mass (thickness) for their thermal values and performance.
rFOIL is recognized for its thermal performance, easy installations, versatility and environmental friendliness. It offers a number of advantages over traditional insulations.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Reflective Buiding Insulation.
B.
Reflective duct insulation.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 40 00 - Cold-Formed Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 07 40 00 - Roofing and Siding Panels.
D.
Section 07 42 13 - Metal Wall Panels.
E.
Section 09 26 13 - Gypsum Veneer Plastering.
F.
Section 23 05 29 - Hangers and Supports for HVAC Piping and Equipment
G.
Section 22 05 53 - Identification for Plumbing Piping and Equipment.
H.
Section 23 30 00 - HVAC Air Distribution
I.
Section 23 33 00 - Air Duct Accessories.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM C 335 / C 335M - Standard Test Method for Steady-State Heat Transfer Properties of Pipe Insulation.
B.
ASTM C 411 - Standard Test Method for Hot-Surface Performance of High-Temperature Thermal Insulation.
C.
ASTM C 1224 - Standard Specification for Reflective Insulation for Building Applications.
D.
ASTM C 1258 - Standard Test Method for Elevated Temperature and Humidity Resistance of Vapor Retarders for Insulation.
E.
ASTM C 1338 - Standard Test Method for Determining Fungi Resistance of Insulation Materials and Facings.
F.
ASTM C 1371 - Standard Test Method for Determination of Emittance of Materials Near Room Temperature Using Portable Emissometers.
G.
ASTM D 3310 - Standard Test Method for Determining Corrosivity of Adhesive Materials.
H.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
I.
ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials; 2000.
J.
ASTM E 903 - Standard Test Method for Solar Absorptance, Reflectance, and Transmittance of Materials Using Integrating Spheres.
K.
ASTM E 2599 - Standard Practice for Specimen Preparation and Mounting of Reflective Insulation, Radiant Barrier and Vinyl Stretch Ceiling Materials for Building Applications to Assess Surface Burning Characteristics.
L.
ASTM G 155 - Standard Practice for Operating Xenon Arc Light Apparatus for Exposure of Non-Metallic Materials.
M.
CAN/ULC-S102 - Standard Method Of Test For Surface Burning Characteristics Of Building Materials And Assemblies.
N.
NFPA 286 - Standard Methods of Fire Tests For Evaluating Contribution of Wall and Ceiling Interior Finish to Room Fire Growth.
O.
CAN/ULC-S102 - Standard Method of Test for Surface Burning Characteristics of Building Materials and Assemblies.
P.
ICC-ES Evaluation Report - ESR-1236 Thermal Insulation.
Q.
RIMA International - US-006-10 Platinum Member Verified Products
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in factory production of reflective insulation of the types specified with a minimum 10 years documented experience.
B.
Installer Qualifications: Company specializing in installation of reflective insulation of the types specified with a minimum 5 years documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name and manufacturer.
B.
Store and handle products in accordance with the manufacturer's instructions'.
1.
Store products in manufacturer's unopened packaging until ready for installation.
2.
Store in clean, dry areas indoors.
3.
Do not store directly on the floor.
C.
Protect materials during storage, handling and installation.
1.7
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
Provide with the manufacturer's 10 year limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Covertech Fabricating, Inc., which is located at: 279 Humberline Dr.; Etobicoke, ON, Canada M9W 5T6; Toll Free Tel: 800-837-8961 ; Tel: 416-798-1340; Fax: 416-798-1342; Email: request info (info@rfoil.com); Web: www.rfoil.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as applicable to project requirements. Delete the paragraphs that are not applicable.
 
2.2
REFLECTIVE BUILDING INSULATION
 
** NOTE TO SPECIFIER ** Specify reflective insulation as required for the Project. Delete reflective insulation not required.
 
A.
Reflective Insulation: "2210 Series rFOIL".
1.
Description: Single layer of polyethylene bubbles, bonded to and sandwiched between 2 reflective, radiant barrier metalized sheets.
2.
Width: Provide to widths indicated or required. Available in the following widths:
a.
12 inches.
b.
16 inches.
c.
18 inches.
d.
24 inches.
e.
48 inches.
f.
72 inches.
g.
96 inches.
3.
Edge Type:
 
** NOTE TO SPECIFIER ** Specify one of the following edge types. Delete edge types not required.
 
a.
Square edge
b.
1-inch staple tab running length of 1 side
c.
1-inch staple tabs running length of 2 sides
d.
Quick seam; tabs include tape running length of 1 side.
4.
Interior application.
5.
Conformance: ASTM C 1224.
6.
Evaluation Report: ICC-ES ESR-1236.
7.
Testing Verified: RIMA International US-006-10.
8.
Physical Properties:
a.
Nominal Thickness: 3/16 inch.
b.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
Full Room Burn, NFPA 286: Passes.
c.
Emissivity, ASTM C 1371: 0.04.
d.
Reflectivity, ASTM E 903: 0.96.
e.
Water Vapor Permeability, ASTM E 96: 0.37 perms.
f.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
g.
Pliability, ASTM C 1224: No cracking.
h.
Bleeding and Delamination, ASTM C 1224: No bleeding or delamination.
i.
Corrosiveness, ASTM D 3310: Passes.
B.
Reflective Insulation: "2220 Series rFOIL".
1.
Description: Double layer of polyethylene bubbles, bonded to and sandwiched between 2 reflective, radiant barrier metalized sheets.
2.
Width: Provide to widths indicated or required. Available in the following widths:
a.
12 inches.
b.
16 inches.
c.
18 inches.
d.
24 inches.
e.
48 inches.
f.
72 inches.
g.
96 inches.
3.
Edge Type:
 
** NOTE TO SPECIFIER ** Specify one of the following edge types. Delete edge types not required.
 
a.
Square edge
b.
1-inch staple tab running length of 1 side
c.
1-inch staple tabs running length of 2 sides
d.
Quick seam; tabs include tape running length of 1 side.
4.
Interior application.
5.
Conformance: ASTM C 1224.
6.
Evaluation Report: ICC-ES ESR-1236.
7.
Testing Verified: RIMA International US-006-10.
8.
Physical Properties:
a.
Nominal Thickness: 5/16 inch.
b.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
CAN/ULC-S102: Flame spread 0; smoke developed 10.
3)
Full Room Burn, NFPA 286: Passes.
c.
Emissivity, ASTM C 1371: 0.04.
d.
Reflectivity, ASTM E 903: 0.96.
e.
Water Vapor Permeability, ASTM E 96: 0.02 perms.
f.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
g.
Pliability, ASTM C 1224: No cracking.
h.
Bleeding and Delamination, ASTM C 1224: No bleeding or delamination.
i.
Corrosiveness, ASTM D 3310: Passes.
C.
Poly - Reflective Insulation: "2510 Series rFOIL".
1.
Description: Single layer of polyethylene bubbles, bonded to and sandwiched between 1 reflective, radiant barrier metalized sheet and 1 white polyethylene sheet with washable, UV-resistant facing.
2.
Width: Provide to widths indicated or required. Available in the following widths:
a.
12 inches.
b.
16 inches.
c.
18 inches.
d.
24 inches.
e.
48 inches.
f.
72 inches.
3.
Edge Type:
 
** NOTE TO SPECIFIER ** Specify one of the following edge types. Delete edge types not required.
 
a.
Square edge
b.
1-inch staple tab running length of 1 side
c.
1-inch staple tabs running length of 2 sides
d.
Quick seam; tabs include tape running length of 1 side.
4.
Interior application.
5.
Conformance: ASTM C 1224.
6.
Evaluation Report: ICC-ES ESR-1236.
7.
Testing Verified: RIMA International US-006-10.
8.
Physical Properties:
a.
Nominal Thickness: 3/16 inch.
b.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
Full Room Burn, NFPA 286: Passes.
c.
Emissivity, ASTM C 1371: 0.04.
d.
Reflectivity, ASTM E 903: 0.96.
e.
Water Vapor Permeability, ASTM E 96: 0.01 perms.
f.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
g.
Pliability, ASTM C 1224: No cracking.
h.
Bleeding and Delamination, ASTM C 1224: No bleeding or delamination.
i.
Corrosiveness, ASTM D 3310: Passes.
j.
UV Exposure, ASTM G 155, after 4,000 hours: 90+ percent retained retention.
D.
Poly-Reflective Insulation: "2520 Series rFOIL".
1.
Description: Double layer of polyethylene bubbles, bonded to and sandwiched between 1 reflective, radiant barrier metalized sheet and 1 white polyethylene sheet with washable, UV-resistant facing.
2.
Width: Provide to widths indicated or required. Available in the following widths:
a.
12 inches.
b.
16 inches.
c.
18 inches.
d.
24 inches.
e.
48 inches.
f.
72 inches.
3.
Edge Type:
 
** NOTE TO SPECIFIER ** Specify one of the following edge types. Delete edge types not required.
 
a.
Square edge
b.
1-inch staple tab running length of 1 side
c.
1-inch staple tabs running length of 2 sides
d.
Quick seam; tabs include tape running length of 1 side.
4.
Interior application.
5.
Conformance: ASTM C 1224.
6.
Evaluation Report: ICC-ES ESR-1236.
7.
Testing Verified: RIMA International US-006-10,
8.
Physical Properties:
a.
Nominal Thickness: 5/16 inch.
b.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
Full Room Burn, NFPA 286: Passes.
c.
Emissivity, ASTM C 1371: 0.04.
d.
Reflectivity, ASTM E 903: 0.96.
e.
Water Vapor Permeability, ASTM E 96: 0.42 perms.
f.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
g.
Pliability, ASTM C 1224: No cracking.
h.
Bleeding and Delamination, ASTM C 1224: No bleeding or delamination.
i.
Corrosiveness, ASTM D 3310: Passes.
j.
UV Exposure, ASTM G 155, after 4,000 hours: 901- percent retained retention.
E.
Poly - Reflective Insulation: "4800 Series rFOIL".
1.
Description: Single layer of polyethylene bubbles, bonded to and sandwiched between 1 reflective, radiant barrier metalized sheet and 1 white polyethylene sheet with washable, UV-resistant facing.
2.
Type
 
** NOTE TO SPECIFIER ** Specify one of the following types. Delete types not required.
 
a.
4800P Perforated.
b.
4800S Solid
3.
Width:
a.
48 inches.
4.
Edge Type:
 
** NOTE TO SPECIFIER ** Specify one of the following edge types. Delete edge types not required.
 
a.
Square edge
b.
1-inch staple tab running length of 1 side
c.
1-inch staple tabs running length of 2 sides
d.
Quick seam; tabs include tape running length of 1 side.
5.
Interior application.
6.
Physical Properties:
a.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
b.
Emissivity, ASTM C 1371: 0.04.
c.
Reflectivity, ASTM E 903: 0.96.
d.
Water Vapor Permeability, ASTM E 96: 0.01 perms.
e.
Corrosiveness, ASTM D 3310: Passes.
f.
Bleeding and Delamination, ASTM C 1224: No bleeding or delamination.
g.
Pliability, ASTM C 1224: No cracking.
h.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
i.
Tensile Strength: ASTM D 2261; length 27.34 lbs, Width 16.31 lbs.
2.3
REFLECTIVE DUCT INSULATION
A.
Reflective Duct Insulation: "2260 Series rFOIL Big-6",
1.
Description:
a.
Double layer of polyethylene bubbles, bonded to and sandwiched between 2 reflective, radiant barrier sheets.
b.
Attached Spacer Strips: 2 inches wide by 1/2 inch thick at 2 feet on center; bubble spacer strips attached to duct side of insulation, creating air space to provide thermal properties.
c.
Code Certification Strip: Identifies brand name, R-value, and ASTM fire ratings; full length of exposed side of insulation.
d.
Interior application.
2.
Conformance: ASTM C 1224.
3.
Approvals:
a.
City of Los Angeles Rr8436.
b.
State of California Registry CA-T354.
c.
Canadian Mortgage Housing Company (CMHC) requirement for vapor barrier wrap on outside of ducts carrying conditioning air.
4.
Testing Verified: RIMA International US-006-10.
5.
Physical Properties:
a.
Nominal Thickness: 5/16 inch.
b.
Weight: 1.25 oz per sq ft.
c.
Thermal Resistance, ASTM C 335:
1)
Without Spacers: R 4.2,
2)
With Bubble Spacers: R 6.0.
d.
Temperature Range, ASTM C 411: Minus 50 to 180 degrees F.
e.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
CAN/ULC-S102: Flame spread 0; smoke developed 10.
3)
Full Room Burn, NFPA 286: Passes.
f.
Emissivity, ASTM C 1371: 0.04.
g.
Reflectivity, ASTM E 903: 0.96.
h.
Water Vapor Permeability, ASTM E 96: Less than 0.02 perms.
i.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
B.
Reflective Duct Insulation: "2280 Series rFOIL Big-8".
1.
Description:
a.
Two layers of polyethylene bubble pack reflective insulation connected by 2 inch-wide spacers.
b.
Separate Spacer Strips: 2 inches wide by 1/2 inch thick; separate bubble spacer strips wrapped around perimeter of ducts at 2 feet on center, creating air space to provide thermal properties.
c.
Code Certification Strip: Identifies brand name, R-value, and ASTM fire ratings; full length of exposed side of insulation.
d.
Interior application.
2.
Conformance: ASTM C 1224.
3.
Evaluation Report: ICC-ES ESR-1236.
4.
Testing Verified: RIMA International US-006-10.
5.
Physical Properties:
a.
Nominal Thickness: 1 inch.
b.
Thermal Resistance, ASTM C 335, with Bubble Spacers: R 8.
c.
Temperature Range, ASTM C 411: Minus 50 to 180 degrees F.
d.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
Full Room Burn, NFPA 286: Passes.
e.
Emissivity, ASTM C 1371: 0.04.
f.
Reflectivity, ASTM E 903: 0.96.
g.
Water Vapor Permeability, ASTM E 96: 0.029 perms.
h.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
i.
Bleeding and Delaminatior, ASTM C 1224: No bleeding or delamination.
j.
Pliability, ASTM C 1224: No cracking.
6.
Temperature and Humidity Resistance, ASTM C 1258:
a.
Evidence of Delamination: None.
b.
Evidence of Corrosion: None.
c.
Loss of Metallization: Minimal.
C.
Reflective Duct Insulation: "2290 Series rFOIL".
 
** NOTE TO SPECIFIER ** "2290 Series rFOIL" reflective duct insulation is available in two versions. R 4.2 version does not require spacer strips. R 6.0 version requires separate spacer strips be wrapped around the perimeter of ducts at 2 feet on center.
 
1.
Description:
a.
Double layer of polyethylene bubbles, bonded to and sandwiched between 2 reflective, radiant barrier sheets.
 
** NOTE TO SPECIFIER ** Include the following paragraph to specify R 6.0 version of reflective duct insulation. Delete when specifying the R 4.2 version of reflective duct insulation.
 
b.
Separate Spacer Strips: 2 inches wide by 1/2 inch thick; separate bubble spacer strips wrapped around perimeter of ducts at 2 feet on center, creating air space to provide thermal properties.
c.
Code Certification Strip: identifies brand name, R-value, and ASTM fire ratings; full length of exposed side of insulation.
d.
Interior application.
2.
Conformance: ASTM C 1224.
3.
Approvals:
a.
City of Los Angeles Rr8436.
b.
State of California Registry CA-T354.
c.
Canadian Mortgage Housing Company (CMHC) requirement for vapor barrier wrap on outside of ducts carrying conditioning air.
4.
Testing Verified: RIMA International US-006-10.
5.
Physical Properties:
a.
Nominal Thickness: 5/16 inch.
b.
Weight: 1.25 oz per sq ft.
c.
Thermal Resistance, ASTM C 335:
1)
Without Spacers: R 4.2.
2)
With Bubble Spacers: R 6.0.
d.
Temperature Range, ASTM C 411: Minus 50 to 180 degrees F.
e.
Fire Rating:
1)
ASTM E 84, Mounted to ASTM E 2599: Class 1 / Class A.
2)
CAN/ULC-S102: Flame spread 0; smoke developed O.
3)
Full Room Burn, NFPA 286: Passes.
f.
Emissivity, ASTM C 1371: 0.04.
g.
Reflectivity, ASTM E 903: 0.96.
h.
Water Vapor Permeability, ASTM E 96: Less than 0.02 perms.
i.
Resistance to Fungi and Bacteria, ASTM C 1338: Does not promote growth.
2.4
ACCESSORIES
A.
Reflective Tape: "rFOIL 15072" or "rFOIL 15073" metalized foil tape.
B.
White Poly Tape: "rFOIL 15852" or "rFOIL 15853" white polypropylene tape.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine the areas and conditions under which work of this section will be installed.
B.
Verify mechanical and electrical services within areas to be insulated have been tested and inspected.
C.
Notify Architect of unsatisfactory conditions that would adversely affect installation or subsequent use before proceeding.
D.
Do not begin installation until unacceptable conditions are corrected.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install reflective insulation in accordance with manufacturer's instructions at locations indicated
 
** NOTE TO SPECIFIER ** Include the following three sentences when specifying "2210 Series rfOIL" or "2220 Series rFOIL" reflective building insulation.
 
B.
Install reflective insulation with reflective airspace on side of insulation as indicated on the Drawings.
C.
Seal seams and butt joints with reflective tape to ensure continuous insulation and vapor barrier.
D.
Use reflective tape furnished by reflective insulation manufacturer.
 
** NOTE TO SPECIFIER ** Include the following three sentences when specifying "2510 Series rFOIL" or "2520 Series rFOIL" poly - reflective building insulation.
 
E.
Install polyreflective insulation with reflective side facing open airspace as indicated on the Drawings.
F.
Seal seams and butt joints on white polyethylene side of poly-reflective insulation with white poly tape to ensure continuous insulation and vapor barrier.
 
** NOTE TO SPECIFIER ** Include the following two paragraphs when specifying "2260 Series rFOIL. Big-6" reflective duct insulation with attached spacer strips.
 
G.
Wrap reflective duct insulation around ducts with attached spacer strips against ducts.
H.
Install reflective duct insulation to provide consistent air space around ducts.
 
** NOTE TO SPECIFIER ** Include the following three sentences when specifying "2280 Series rFOIL Big-8" or "2290 Series !TOIL" R 6.0 version reflective duct insulation with separate spacer strips.
 
I.
Wrap separate spacer strips around perimeter of ducts at 2 feet on center.
J.
Wrap reflective duct insulation around ducts and spacers strips.
K.
Install reflective duct insulation to provide consistent air space around ducts.
 
** NOTE TO SPECIFIER ** Include the following two paragraphs when specifying "2290 Series rFOIL" R 4,2 version reflective duct insulation without spacer strips.
 
L.
Loosely wrap reflective duct insulation around ducts.
M.
Install reflective duct insulation to provide air space around ducts.
N.
Use white poly tape furnished by reflective insulation manufacturer.
O.
Repair punctures or tears in vapor retarder facing by taping. Follow manufacturer's application recommendations
3.4
PROTECTION
A.
Protect installed reflective insulation from damage during construction.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION