Download SECTION 07 40 00 COMPOSITE FRAMING SUPPORT SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 40 00
COMPOSITE FRAMING SUPPORT SYSTEMS
 
 
Copyright 2017 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Advanced Architectural Products, continuous insulation systems.
This section is based on the products of Advanced Architectural Products, which is located at:
959 Industrial Dr.
Allegan, MI 49010
Tel: 269-355-1818
Fax: 866-858-5568
Email: Steve.N@greengirt.com
Web: www.smartcisystems.com
[ HYPERLINK "http://www.arcat.com/arcatcos/cos49/arc49492.html" Click Here ] for additional information.
SMARTci was designed to address the inadequacies of other continuous insulation solutions. Its individual parts were created as a simple, complete solution to help you create smarter buildings. Plus, it's the best assembly to help you earn points toward LEED certification. Unlike other attachment systems, SMARTci has zero thermal short fasteners. It doesn't create cold spots for condensation inside your walls. It has a universal attachment design for virtually any cladding, and it can be used over multiple surfaces not just stud walls. SMARTci was created with one goal in mind: to make buildings more efficient. Specially designed to block off heat gaps that other solutions leave, SMARTci's thermal efficiency makes it a long-term investment in your building.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
A.
Composite framing support (CFS) system with in-fill insulation.
1.
SMARTci GreenGirt 1-in-1 System.
2.
SMARTci GreenGirt Clips Composite Framing Support (CFS) System.
B.
Continuous insulation (CI) composite framing support (CFS) system.
1.
SMARTci Plus 3-in-1 System.
2.
SMARTci 2-in-1 System.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 04 20 00 - Unit Masonry.
C.
Section 05 40 00 - Cold-Formed Metal Framing.
D.
Section 06 10 00 - Rough Carpentry.
E.
Section 07 27 00 - Air Barriers.
F.
Section 07 40 00 - Roofing and Siding Panels.
G.
Section 07 91 23 - Backer Rods.
H.
Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Society of Civil Engineers (ASCE):
1.
ASCE 7 - Minimum Design Loads for Buildings and Other Structures; 2010 with Supplements and Errata.
2.
ASCE - Structural Plastics Design Manual.
B.
American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE):
1.
ASHRAE 90.1 - Energy Standard for Buildings Except Low-Rise Residential Buildings.
2.
ASHRAE 189.1 - Standard for the Design of High-Performance Green Buildings Except Low-Rise Residential Buildings.
C.
ASTM International (ASTM):
1.
ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Gal annealed) by the Hot-Dip Process.
2.
ASTM C209 - Standard Test Methods for Cellulosic Fiber Insulating Board.
3.
ASTM C518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
4.
ASTM C553 - Standard Specification for Mineral Fiber Blanket Thermal Insulation for Commercial and Industrial Applications.
5.
ASTM C612 - Standard Specification for Mineral Fiber Block and Board Thermal Insulation.
6.
ASTM C754 - Standard Specification for Installation of Steel Framing Members to Receive Screw-Attached Gypsum Panel Products.
7.
ASTM C1177/C1177M - Standard Specification for Glass Mat Gypsum Substrate for Use as Sheathing.
8.
ASTM C1289 - Standard Specification for Faced Rigid Cellular Polyisocyanurate Thermal Insulation Board.
9.
ASTM C1363 - Standard Test Method for Thermal Performance of Building Materials and Envelope Assemblies by Means of a Hot Box Apparatus.
10.
ASTM C1396/C1396M - Standard Specification for Gypsum Board.
11.
ASTM D256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics.
12.
ASTM D570 - Standard Test Method for Water Absorption of Plastics.
13.
ASTM D635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
14.
ASTM D638 - Standard Test Method for Tensile Properties of Plastics.
15.
ASTM D696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between minus 30 degrees C and 30 degrees C with a Vitreous Silica Dilatometer.
16.
ASTM D695 - Standard Test Method for Compressive Properties of Rigid Plastics.
17.
ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
18.
ASTM D792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement.
19.
ASTM D1621 - Standard Test Method for Compressive Properties of Rigid Cellular Plastics.
20.
ASTM D2126 - Standard Test Method for Response of Rigid Cellular Plastics to Thermal and Humid Aging.
21.
ASTM D2583 - Standard Test Method for Indentation Hardness of Rigid Plastics by Means of a Barcol Impressor.
22.
ASTM D2842 - Standard Test Method for Water Absorption of Rigid Cellular Plastics.
23.
ASTM D4385 - Standard Practice for Classifying Visual Defects in Thermosetting Reinforced Plastic Pultruded Products.
24.
ASTM E72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction.
25.
ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
26.
ASTM E96/E96M - Standard Test Methods for Water Vapor Transmission of Materials.
27.
ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
28.
ASTM E2178 - Standard Test Method for Air Permeance of Building Materials.
D.
IBC - International Building Code (International Code Council).
E.
IECC - International Energy Conservation Code.
F.
IgCC - International Green Construction Code.
G.
National Fire Protection Association (NFPA):
1.
NFPA 285 - Standard Fire Test Method for Evaluation of Fire Propagation Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components.
H.
National Institute of Standards and Technology (NIST):
1.
PS 1 - Structural Plywood. Voluntary product standard.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Dimensions of individual components and profiles.
3.
Accessories necessary for complete fully functioning and assembled system.
4.
Storage and handling requirements and recommendations.
C.
Shop Drawings:
1.
Installation methods and construction details.
a.
Insulation support system attachment methods and required fasteners.
b.
Wall-mounted items including doors, windows, louvers, and lighting fixtures.
c.
Wall penetrations including pipes, electrical fixtures, and any other utilities.
D.
Test and Inspection Reports: Submit test and inspection reports on each type of wall cladding/veneer system based on evaluation of comprehensive tests performed by nationally recognized testing agency.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Warranty: Submit manufacturer warranty completed in Owner's name and registered with manufacturer.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Provide complete system from a single manufacturer with at least 3 years documented experience manufacturing products specified in this section.
B.
Installer Qualifications: Company specializing in performing work of this section and the following:
1.
Install system in compliance with manufacturer's installation instructions.
2.
Have not less than three years of documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, and color.
3.
Refinish mock-up area as required to produce acceptable work.
D.
Pre-Installation Meetings: Conduct pre-installation meetings to verify project requirements, substrate conditions, construction documents, details and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged rolls/pallets with identification labels intact.
B.
Storage and Protection: Protect stored product from damage. Store products flat in dry, well ventilated area out of direct sunlight, under cover, protected from weather, moisture and excessive dryness and construction activities.
C.
Handle components in strict compliance with manufacturer's written instructions and recommendations, and in a manner to prevent bending, warping, twisting, and surface, edge or corner damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** Warranty information and duration is difficult to specify herein given the integrated system and that the exterior wall panel is the essential exposed component. Review warranty requirements with Owner in regards to integrated system and include in compliance with project requirements. Warranty related information may be referenced on or to the exterior wall cladding system section for a fully integrated and completely installed system.
 
A.
Provide manufacturer's standard limited warranty. Ensure forms have been completed in Owner's name and registered with manufacturer.
 
** NOTE TO SPECIFIER ** Delete warranty options not required.
 
1.
Manufacturer agrees to correct manufacturing defects within five year period after Date of Delivery.
2.
Manufacturer agrees to correct manufacturing defects within five year period after Date of Substantial Completion.
3.
Manufacturer agrees to correct manufacturing defects within ______ year period after Date of Delivery.
4.
Manufacturer agrees to correct manufacturing defects within ______ year period after Date of Substantial Completion.
1.9
COORDINATION
A.
Coordinate construction of wall cladding support system over substrate indicated for proper drainage, flashing, trim, back-up support, soffits, and other related Work.
1.
Review and finalize construction schedule.
2.
Verify availability of materials, installer's personnel, equipment, and facilities needed to maintain schedule.
3.
Review means and methods related to installation, including manufacturer's written instructions.
4.
Examine support conditions for compliance with requirements, including alignment and attachment to structural support system.
5.
Review flashings, wall cladding details, wall penetrations, openings, and condition of other construction that affects this Work.
6.
Review temporary protection requirements for during and after installation of this Work.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Advanced Architectural Products, which is located at: 959 Industrial Dr.; Allegan, MI 49010; Tel: 269-355-1818; Fax: 866-858-5568; Email: request info (david.m@greengirt.com); Web: www.smartcisystems.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
PERFORMANCE REQUIREMENTS
A.
No Thermal Bridging: Ensure no portion of the installed insulation and CFS system, sub-framing, clips, cladding attachments, fasteners, and framing creates a continuous metal path from exterior surface of insulation to interior face of insulation.
1.
Standards Compliance:
a.
ASHRAE 90.1
b.
ASHRAE 189.1
c.
IECC
d.
IgCC
2.
Wall Assembly Thermal Resistance (R Value): ______.
3.
Thermal Performance Test: Comply with ASTM C1363, corrected to 15 mph (24.1 kph) outside and still air inside, with installed condition including fastening and joints.
 
** NOTE TO SPECIFIER ** Delete efficiency option not required.
 
4.
Efficiency: 93 to 98 percent.
a.
Maximum temperature differential of 18 degrees F (-7.8 degrees C) from interior wall surface to interior wall cavity and node locations with a 70 degrees F (21.1 degrees C) exterior to interior wall temperature delta.
5.
Efficiency: ______ percent.
a.
Maximum temperature differential of 18 degrees F (-7.8 degrees C) from interior wall surface to interior wall cavity and node locations with a 70 degrees F (21.1 degrees C) exterior to interior wall temperature delta.
 
** NOTE TO SPECIFIER ** Select one of the two following paragraphs in compliance with project requirements.
 
6.
Provide test unit with at least one insulation panel horizontal and vertical joint length and height of test chamber area.
7.
Provide finite element analysis of three dimensional simulation of described wall assembly sealed by professional engineer in compliance with performance requirements and exceeding it by at least 3 percent.
B.
Temperature: Comply with structural loading requirements within temperature range of minus 55 degrees F (12.8 degrees C) to 180 degrees F (82.2 degrees C).
C.
Fire-Test-Response Characteristics: Provide composite framing support system with fire-test results indicated as determined by test standard indicated and applied by UL or other testing and inspection agency acceptable to authorities having jurisdiction.
1.
Surface Burning Characteristics: In compliance with ASTM E84, for foam insulation, fiber reinforced polymer (FRP) and interior surfaces as follows:
a.
Flame Spread Index (FSI): 25 or less.
b.
Smoke Developed Index (SDI): 450 or less.
 
** NOTE TO SPECIFIER ** Delete Intermediate Scale Multistory Fire Test if not required by authorities having jurisdiction.
 
2.
Intermediate Scale Multistory Fire Test: Comply with NFPA 285 and/or IBC acceptance criteria for wall height above grade and fire separation distances, when wall type and other noted conditions require such testing or compliance with requirements as indicated.
3.
Comply with following Sections of IBC 2012 as indicated:
a.
Water resistive barrier; 1403.5; Type I, II, III or IV construction, greater than 40 feet high.
b.
Metal composite materials (MCM); 1407.10; Type I, II, III or IV construction.
c.
Foam plastic insulation; 2603.5; Type I, II, III or IV construction of any height.
d.
Fiber-reinforced polymer; 2612.
D.
Factory Formed joints per ASTM E72: Use a minimum of 30 lbs per sq ft (146.5 kg per sq m) per ASTM E72.
 
** NOTE TO SPECIFIER ** The remaining paragraphs refer to SMARTci 2-in-1 System and SMARTci Plus 3-in-1 System. Delete if not required.
 
E.
Structural per ASTM E330/E330M: Tested and certified to be without permanent deformation or failure of structural members in accordance with design wind velocities for project geographic location and probability of occurrence based on data from wind velocity maps provided in ASCE 7 and as approved by authorities having jurisdiction.
 
** NOTE TO SPECIFIER ** Testing to 1-1/2 times design wind load with 10 second duration is representative of assembly's ability to withstand wind gust loads. For more complete information, refer to ASTM E330/E330M and ASCE 7 standards.
 
1.
Measuring Performance of Assembly: Use test loads 1-1/2 times design wind loads indicated and with 10 second duration at maximum pressure.
2.
CFS System: Designed to provide more than three times structural safety factor for lengthwise, longitudinal, and crosswise loading.
3.
CFS System: Designed to provide more than four times structural safety factor for lengthwise, longitudinal, and crosswise loading.
F.
Air Infiltration Test: Maximum of 0.06 cfm per sq ft (0.0003048 m per sec) of wall area in accordance with ASTM E283 or ASTM E2357 at an air pressure differential of 6.27 lbs per sq ft (30.6 kg per sq m) across assembly.
 
** NOTE TO SPECIFIER ** Water penetration testing of fully installed wall panel system is generally called out in applicable specification section, such as Section 07 40 00 - Roofing and Siding Panels. Information is provided here as a reference for when a wall panel system is used for exterior wall cladding system. Indicate testing in compliance with project requirements either here, or in applicable exterior wall cladding section and delete static and dynamic references provided here.
This static water penetration test involves applying water to outdoor face of wall panel system simultaneously with a static air pressure at outdoor face higher than pressure at indoor face.
Baseline static pressure for testing in accordance with ASTM E331 is set at 2.86 lbs per sq ft (14 kg per sq m).
 
G.
Water Penetration Testing:
1.
Refer to appropriate sections in Division 07 for requirements.
2.
Static per ASTM E331: No uncontrolled water penetration at a static pressure of 2.86 lbs per sq ft (13.963743 kg per sq m).
3.
Static per ASTM E331: No uncontrolled water penetration at a static pressure of (lbs per sq ft / kg per sq m) ______.
 
** NOTE TO SPECIFIER ** Of two water penetration test requirements provided, the following is most stringent and costly. It involves applying a turbulent flow of air to outdoor face of wall panel system and introducing water into air stream at a specified rate. It will simulate impact of unpredictable and shifting wind gusts and wind-blown water.
 
4.
Dynamic: No uncontrolled water penetration at a dynamic pressure of 6.24 lbs per sq ft (30.5 kg per sq m) in accordance with AAMA 501.1 test method.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
COMPOSITE FRAMING SUPPORT (CFS) SYSTEM WITH IN-FILL INSULATION
A.
Composite framing support (CFS) system with in-fill insulation.
 
** NOTE TO SPECIFIER ** Delete wall cladding options not required.
 
1.
Exterior Wall Cladding Integration: Metal wall panels.
2.
Exterior Wall Cladding Integration: Brick veneer.
3.
Exterior Wall Cladding Integration: CMU veneer.
4.
Exterior Wall Cladding Integration: Phenolic panels.
5.
Exterior Wall Cladding Integration: Fiber cement panels.
6.
Exterior Wall Cladding Integration: Terracotta.
7.
Exterior Wall Cladding Integration: ______.
 
** NOTE TO SPECIFIER ** Delete substrate options not required.
 
8.
Substrate: Exterior sheathing over metal stud framing.
9.
Substrate: Exterior sheathing over wood stud framing.
10.
Substrate: Concrete masonry units (CMU).
11.
Substrate: Poured concrete.
 
Delete Basis of design paragraph if not required.
 
B.
Basis of Design: SMARTci GreenGirt 1-in-1 System as supplied by Advanced Architectural Products.
1.
CFS System: Polyester and vinyl ester bioresin matrix (FRP) with recycled materials, fire retardant additives and integral continuous metal inserts the length of profile. Reinforce system with glass strand rovings used internally for longitudinal (lengthwise) strength and continuous strand glass mats or stitched reinforcements used internally for transverse (crosswise) strength.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
a.
Depth of GreenGirt: 2 in (51 mm).
b.
Depth of GreenGirt: 2-1/2 in (63.5 mm).
c.
Depth of GreenGirt: 3 in (76 mm).
d.
Depth of GreenGirt: 3-1/2 in (89 mm).
e.
Depth of GreenGirt: 4 in (102 mm).
f.
Depth of GreenGirt: 4-1/2 in (114 mm).
g.
Depth of GreenGirt: 5 in (127 mm).
h.
Depth of GreenGirt: 5-1/2 in (140 mm).
i.
Depth of GreenGirt: 6 in deep. (152 mm).
 
** NOTE TO SPECIFIER ** Delete spacings options not required.
 
j.
On Center Spacing: 16 in (406 mm).
k.
On Center Spacing: 24 in (610 mm).
l.
On Center Spacing: 32 in (813 mm).
m.
On Center Spacing: 36 in (914 mm).
n.
On Center Spacing: 48 in (1219 mm).
o.
Continuous non-corrosive insert for fastener engagement.
1)
Material: 0.0635 in (1.613 mm), G90 galvanized coating per ASTM A653/A653M.
2)
Fully engage steel insert with adjacent CFS at ends.
3)
Anchor sub-girts and other wall cladding support accessories to steel insert set into and part of CFS.
4)
Screw Pullout Testing (lbs / kg): _____.
p.
Integral compression seal in CFS sections to ensure insulation panel will not dislodge.
q.
Integral anti-siphon grooves on exterior and interior flanges of CFS.
r.
Force distribution zones integrally designed into profile of CFS.
s.
Surface Burning Characteristics:
1)
Flame Spread Index (FSI) Tested per ASTM E84: 25 or less.
2)
Smoke Developed Index (SDI) Tested per ASTM E84: 450 or less.
t.
Flammability: Comply with ASTM E84.
u.
Self-Extinguishing: Comply with ASTM D635.
v.
Profile Visual Requirements: Comply with ASTM D4385.
w.
Tensile Stress per ASTM D638: Engineered lengthwise and crosswise tensile stress complying with performance loading criteria and specified safety factors.
x.
Compressive Stress per ASTM D 695: Engineered lengthwise and crosswise compressive stress complying with performance loading criteria and specified safety factors.
y.
Flexural Stress per ASTM D790: Engineered lengthwise and crosswise flexural stress complying with performance loading criteria and specified safety factors.
z.
Modulus of Elasticity: Engineered to meet performance loading criteria and specified safety factors.
aa.
Barcol Hardness per ASTM D2583: 45.
ab.
Water Absorption per ASTM D570: Less than 0.46 percent by weight, within 24 hours.
ac.
Density per ASTM D792: Within range of 0.062 to 0.070 lbs per cu in (1716.1 to 1937.6 kg per cu m).
ad.
Lengthwise Coefficient of Thermal Expansion per ASTM D256: 0.000007 inch/inch/degrees F.
ae.
Notched Izod Impact, Lengthwiseper ASTM D256: 24 ft lbs per sq in (0.5004 J per sq mm) within temperature range indicated.
af.
Notched Izod Impact, Crosswise per ASTM D256: 4 ft lbs per sq in (0.0084 J per sq mm) within temperature range indicated.
 
** NOTE TO SPECIFIER ** Delete insulation subparagraph not required. Either the mineral fiber board or the spray foam.
 
2.
Mineral Fiber Board Insulation per ASTM C 612 or ASTM C553: Rigid or semi-rigid mineral fiber.
a.
Acceptable Products:
1)
Johns Manville; Product MinWool Curtainwall (www.jm.com).
2)
Thermafiber, Inc.; Product RainBarrier HD (www.thermafiber.com).
3)
ROXUL, Inc; Product Roxul Plus Metal Building (www.roxul.com).
4)
Substitutions: See Section 01 6000 - Product Requirements.
b.
Unfaced Flame Spread Index Tested per ASTM E84: Zero.
c.
Smoke Developed Index Tested per ASTM E84: 450 or less.
 
** NOTE TO SPECIFIER ** Delete board sizes not required.
 
d.
Board Size: 16 by 48 in (406 by 1219 mm).
e.
Board Size: 24 by 48 in (610 by 1219 mm).
f.
Board Size: 36 by 48 in (914 by 1219 mm).
g.
Board Size (in / mm): ______.
 
** NOTE TO SPECIFIER ** Delete board thicknesses not required.
 
h.
Board Thickness: 2 in (51 mm).
i.
Board Thickness: 2-1/2 in (64 mm).
j.
Board Thickness: 3 in (76 mm).
k.
Board Thickness: 3-1/2 in (89 mm).
l.
Board Thickness (in / mm): ______.
 
** NOTE TO SPECIFIER ** Delete thermal resistance options not required.
 
m.
Thermal Resistance Tested per ASTM C518: 4.2 R-value at 75 degrees F (24 degrees C) minimum.
n.
Thermal Resistance Tested per ASTM C518: ______ R-value at 75 degrees F (24 degrees C) minimum.
 
** NOTE TO SPECIFIER ** Delete compressive resistance options not required.
 
o.
Compressive Resistance per ASTM C612: Type IB, 25 lbs per sq ft (122 kg per sq m) minimum.
p.
Compressive Resistance per ASTM C612: Type II, 25 lbs per sq ft (122 kg per sq m) minimum.
q.
Compressive Resistance per ASTM C612: Type III, 12 lbs per sq ft (122 kg per sq m) minimum.
3.
Sprayed Polyurethane Foam (SPF) Insulation: Medium-density, rigid or semi-rigid, open or closed cell polyurethane foam; foamed on-site, using blowing agent of water or non-ozone-depleting gas.
a.
Acceptable Products:
1)
BASF Corporation; Product WALLTITE US (www.spf.basf.com).
2)
Demilec LLC; Product HEATLOK SOY 200 (www.demilec.com).
3)
Icynene Inc; Product ProSeal Eco (www.icynene.com).
4)
Substitutions: See Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete code requirements not required.
 
b.
Conform to applicable code requirements for flame and smoke limitations.
c.
Conform to applicable code requirements for concealment limitations.
d.
Conform to applicable code requirements for overcoat limitations.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
e.
Depth of GreenGirt: 2 in (51 mm).
f.
Depth of GreenGirt: 2-1/2 in (63.5 mm).
g.
Depth of GreenGirt: 3 in (76 mm).
h.
Depth of GreenGirt: 3-1/2 in (89 mm).
i.
Thickness (in / mm): _____.
j.
Thermal Resistance per ASTM C518: R-Value of 5, when tested at 1 in thickness.
k.
Water Vapor Permeance per ASTM E96/E96M, Desiccant Method: Maximum of 2 perms.
l.
Air Permeance per ASTM E2178 or ASTM E283 at 1.5 lbs per sq ft (7.3 kg per sq m): Maximum of 0.004 cfm/sq ft (.02032 mm per sec), at intended thickness.
m.
Water Absorption per ASTM D2842: Maximum of 2 percent by volume.
n.
Surface Burning Characteristics per ASTM E84:
1)
Flame spread index: 25 maximum.
2)
Smoke developed index:450 maximum.
4.
Accessories:
a.
Accessories necessary for complete CFS system include but are not limited to metal closure trim, transition angles, strapping, tie-in brackets and similar items.
b.
Fasteners: Corrosion-resistant, self-tapping and self-drilling screws, bolts, nuts, and other fasteners as recommended by CFS system manufacturer for project application.
 
** NOTE TO SPECIFIER ** Delete fastening options not required.
 
1)
Cladding to CFS System: Standard self-tapping metal screws.
2)
CFS System to Metal Stud Wall Framing: Standard self-tapping metal screws.
3)
CFS System to Concrete/CMU: Standard masonry or concrete screw anchors in predrilled holes.
4)
CFS System to Wood Framing: Standard wood screw anchors.
5)
Do Not Use:
a)
Powder, air, or gas actuated fasteners or actuated fastener tools.
b)
Impact wrenches when fastening to or from the CFS.
 
** NOTE TO SPECIFIER ** Delete wall sheathing options not required.
 
c.
Wall Sheathing: Plywood, PS 1, Grade C-D, Exposure I. Refer to Drawings for thickness.
1)
Refer to 06 1000 for additional requirements.
d.
Wall Sheathing: Gypsum board, per ASTM C1396/C1396M for gypsum sheathing, V-shaped long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section - 6 for additional requirements.
e.
Wall Sheathing: Glass mat faced gypsum, per ASTM C1177/C1177M, square long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry0 for additional requirements.
2)
Refer to Section - 6 for additional requirements.
f.
Weather Resistant Barrier (WRB): Refer to Section 07 27 00 - Air Barriers for requirements.
g.
Sealants: Refer to Section 07 91 23 - Backer Rods for sealant information.
 
Delete the basis of design paragraph if not required.
 
C.
Basis of Design: SMARTci GreenGirt Clips Composite Framing Support (CFS) System as supplied by Advanced Architectural Products.
1.
CFS Clip: Polyester and vinyl ester bioresin matrix (FRP) with recycled materials, fire retardant additives and integral continuous metal inserts the length of profile. Reinforce system with glass strand rovings used internally for longitudinal (lengthwise) strength and continuous strand glass mats or stitched reinforcements used internally for transverse (crosswise) strength.
a.
Length of Clip; GreenGirt: 6 in (152 mm) long.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
b.
Depth of Clip; GreenGirt: 2 in (541 mm) deep.
c.
Depth of Clip; GreenGirt: 2-1/2 (63.5 mm) in deep.
d.
Depth of Clip; GreenGirt: 3 in (76 mm) deep.
e.
Depth of Clip; GreenGirt: 3-1/2 in (89 mm) deep.
f.
Depth of Clip; GreenGirt: 4 in (102 mm) deep.
g.
Depth of Clip; GreenGirt: 4-1/2 in (114 mm) deep.
h.
Depth of Clip; GreenGirt: 5 in (127 mm) deep.
i.
Depth of Clip; GreenGirt: 5-1/2 in (140 mm) deep.
j.
Depth of Clip; GreenGirt: 6 in (152 mm) deep.
k.
Grid Spacing of CFS Clips: Maximum area of 4 sq. ft. (0.37 sq m).
 
** NOTE TO SPECIFIER ** Delete spacing options not required.
 
1)
Horizontally and Vertically: 16 by 32 in (406 by 813 mm).
2)
Horizontally and Vertically: 16 by 24 in (406 by 610 mm).
3)
Horizontally and Vertically: 24 by 24 in (610 by 610 mm).
4)
Horizontally and Vertically: 32 by 16 in (610 by 406 mm).
l.
Continuous non-corrosive insert for fastener engagement.
1)
Material: 0.0635 in (1.613 mm), G90 galvanized coating per ASTM A653/A653M.
2)
Anchor sub-girts and other wall cladding support accessories to steel insert set into and part of CFS.
3)
Screw Pullout Testing: _____ lbs.
m.
Integral compression seal in CFS sections to ensure insulation panel will not dislodge.
n.
Integral anti-siphon grooves on exterior and interior flanges of CFS.
o.
Force distribution zones integrally designed into profile of CFS.
p.
Surface Burning Characteristics:
1)
Flame Spread Index (FSI) Tested per ASTM E84: 25 or less.
2)
Smoke Developed Index (SDI) Tested per ASTM E84: 450 or less.
q.
Flammability: Comply with ASTM E84.
r.
Self-Extinguishing: Comply with ASTM D635.
s.
Profile Visual Requirements: Comply with ASTM D4385.
t.
Tensile Stress per ASTM D638: Engineered lengthwise and crosswise tensile stress complying with performance loading criteria and specified safety factors.
u.
Compressive Stress per ASTM D 695: Engineered lengthwise and crosswise compressive stress complying with performance loading criteria and specified safety factors.
v.
Flexural Stress per ASTM D790: Engineered lengthwise and crosswise flexural stress complying with performance loading criteria and specified safety factors.
w.
Modulus of Elasticity: Engineered to meet performance loading criteria and specified safety factors.
x.
Barcol Hardness per ASTM D2583: 45.
y.
Water Absorption per ASTM D570: Less than 0.46 percent by weight, within 24 hours.
z.
Density per ASTM D792: Within range of 0.062 to 0.070 lbs per cu in (1716.1 to 1937.6 kg per cu m).
aa.
Lengthwise Coefficient of Thermal Expansion per ASTM D696: 0.000007 inch/inch/degrees F.
ab.
Notched Izod Impact, Lengthwise per ASTM D256: 24 ft lbs per sq in (0.5004 J per sq mm) within temperature range indicated.
ac.
Notched Izod Impact, Crosswise per ASTM D256: 4 ft lbs per sq in (0.0084 J per sq mm) within temperature range indicated.
 
** NOTE TO SPECIFIER ** Delete insulation option not required; either the mineral fiber board or the spray foam.
 
2.
Mineral Fiber Board Insulation per ASTM C 612 or ASTM C553: Rigid or semi-rigid mineral fiber.
a.
Acceptable Products:
1)
Johns Manville; Product MinWool Curtainwall (www.jm.com).
2)
Thermafiber, Inc.; Product RainBarrier HD (www.thermafiber.com).
3)
ROXUL, Inc; Product Roxul Plus Metal Building (www.roxul.com).
4)
Substitutions: See Section 01 60 00 - Product Requirements.
b.
Unfaced Flame Spread Index Tested per ASTM E84: Zero.
c.
Smoke Developed Index Tested per ASTM E84: 450 or less.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
d.
Board Size: 16 by 48 in (406 by 1219 mm).
e.
Board Size: 24 by 48 in (610 by 1219 mm).
f.
Board Size: 36 by 48 in (914 by 1219 mm).
g.
Board Size (in / mm): ______.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
h.
Board Thickness: 2 in (51 mm).
i.
Board Thickness: 2-1/2 in (64 mm).
j.
Board Thickness: 3 in (76 mm).
k.
Board Thickness: 3-1/2 in (89 mm).
l.
Board Thickness (in / mm): ______.
 
** NOTE TO SPECIFIER ** Delete thermal resistance option not required.
 
m.
Thermal Resistance Tested per ASTM C518: 4.2 R-value at 75 degrees F minimum.
n.
Thermal Resistance Tested per ASTM C518: ______ R-value at 75 degrees F minimum.
 
** NOTE TO SPECIFIER ** Delete compressive resistance options not required.
 
o.
Compressive Resistance per ASTM C612: Type IB, 25 lbs per sq ft (122 kg per sq m) minimum.
p.
Compressive Resistance per ASTM C612: Type II, 25 lbs per sq ft (122 kg per sq m) minimum.
q.
Compressive Resistance per ASTM C612: Type III, 12 lbs per sq ft (122 kg per sq m) minimum.
3.
Sprayed Polyurethane Foam (SPF) Insulation: Medium-density, rigid or semi-rigid, open or closed cell polyurethane foam; foamed on-site, using blowing agent of water or non-ozone-depleting gas.
a.
Acceptable Products:
1)
BASF Corporation; Product WALLTITE US (www.spf.basf.com).
2)
Demilec LLC; Product HEATLOK SOY 200 (www.demilec.com).
3)
Icynene Inc; Product ProSeal Eco (www.icynene.com).
4)
Substitutions: See Section 01 6000 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete code requirements not required.
 
b.
Conform to applicable code requirements for flame and smoke limitations.
c.
Conform to applicable code requirements for concealment limitations.
d.
Conform to applicable code requirements for overcoat limitations.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
e.
Thickness: 2 in (51 mm).
f.
Thickness: 2-1/2 in (64 mm).
g.
Thickness: 3 in (76 mm).
h.
Thickness: 3-1/2 in (89 mm).
i.
Thickness (in / mm): ______.
j.
Thermal Resistance per ASTM C518: R-Value of 5, when tested at 1 in (25 mm) thickness.
k.
Water Vapor Permeance per ASTM E96/E96M, Desiccant Method: Maximum of 2 perms.
l.
Air Permeance per ASTM E2178 or ASTM E283 at 1.5 lbs per sq ft (7.3 kg per sq m): Maximum of 0.004 cfm/sq ft (.02032 mm per sec), at intended thickness.
m.
Water Absorption per ASTM D2842: Maximum of 2 percent by volume.
n.
Surface Burning Characteristics per ASTM E84:
1)
Flame spread index: 25 maximum.
2)
Smoke developed index:450 maximum.
4.
Accessories:
a.
Accessories necessary for complete CFS system include but are not limited to metal closure trim, transition angles, strapping, tie-in brackets and similar items.
b.
Horizontal Hat Channels per ASTM A653/653M: Hot dipped galvanized with standard G90 coating designation.
1)
Height (in / mm): ______.
2)
Flanges (in / mm): ______.
3)
Material Thickness: 0.0635 or 0.0516 in (1.613 or 1.311 mm) minimum.
c.
Fasteners: Corrosion-resistant, self-tapping and self-drilling screws, bolts, nuts, and other fasteners as recommended by CFS system manufacturer for project application.
 
** NOTE TO SPECIFIER ** Delete fastening options not required.
 
1)
Cladding to CFS System: Standard self-tapping metal screws.
2)
CFS System to Metal Stud Wall Framing: Standard self-tapping metal screws.
3)
CFS System to Concrete/CMU: Standard masonry or concrete screw anchors in predrilled holes.
4)
CFS System to Wood Framing: Standard wood screw anchors.
5)
Do Not Use:
a)
Powder, air, or gas actuated fasteners or actuated fastener tools.
b)
Impact wrenches when fastening to or from the CFS.
 
** NOTE TO SPECIFIER ** Delete wall sheathing options not required.
 
d.
Wall Sheathing: Plywood, PS 1, Grade C-D, Exposure I. Refer to Drawings for thickness.
1)
Refer to 06100 for additional requirements.
e.
Wall Sheathing: Gypsum board, per ASTM C1396/C1396M for gypsum sheathing, V-shaped long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies for additional requirements.
f.
Wall Sheathing: Glass mat faced gypsum, per ASTM C1177/C1177M, square long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies for additional requirements.
g.
Weather Resistant Barrier (WRB): Refer to Section 07 27 00 - Air Barriers for requirements.
h.
Sealants: Refer to Section 07 91 23 - Backer Rods for sealant information.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
CONTINUOUS INSULATION (CI) COMPOSITE FRAMING SUPPORT (CFS) SYSTEM
A.
Continuous insulation (CI) composite framing support (CFS) system. CFS and CI panels create an air/water/vapor barrier system compliant with requirements for project.
 
** NOTE TO SPECIFIER ** Delete cladding options not required.
 
1.
Exterior Wall Cladding Integration: Metal wall panels.
2.
Exterior Wall Cladding Integration: Brick veneer.
3.
Exterior Wall Cladding Integration: CMU veneer.
4.
Exterior Wall Cladding Integration: Phenolic panels.
5.
Exterior Wall Cladding Integration: Fiber cement panels.
6.
Exterior Wall Cladding Integration: Terracotta.
7.
Exterior Wall Cladding Integration: ______.
 
Delete substrates not required. Delete substrates not required.
 
8.
Substrate: Exterior sheathing over metal stud framing.
9.
Substrate: Exterior sheathing over wood stud framing.
 
The following two subparagraphs refer to SMARTci Plus 3-in-1 System only
 
10.
Substrate: Open metal stud framing without sheathing.
11.
Substrate: Open wood stud framing without sheathing.
12.
Substrate: Concrete masonry units (CMU).
13.
Substrate: Poured concrete.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Basis of Design: SMARTci Plus 3-in-1 System as supplied by Advanced Architectural Products.
1.
CFS System: Polyester and vinyl ester bioresin matrix (FRP) with recycled materials, fire retardant additives and integral continuous metal inserts the length of profile. Reinforce system with glass strand rovings used internally for longitudinal (lengthwise) strength and continuous strand glass mats or stitched reinforcements used internally for transverse (crosswise) strength.
 
** NOTE TO SPECIFIER ** delete depth options not required.
 
a.
Depth of GreenGirt: 2 in (51 mm).
b.
Depth of GreenGirt: 2-1/2 in (63.5 mm).
c.
Depth of GreenGirt: 3 in (76 mm).
d.
Depth of GreenGirt: 3-1/2 in (89 mm).
 
** NOTE TO SPECIFIER ** Delete center spacing not required.
 
e.
On Center Spacing: 16 in (406 mm).
f.
On Center Spacing: 24 in (610 mm).
g.
Continuous non-corrosive insert for fastener engagement.
1)
Material per ASTM A653/A653M: 0.0635 in (1.613 mm), G90 galvanized coating.
2)
Fully engage steel insert with adjacent CFS at ends.
3)
Anchor sub-girts and other wall cladding support accessories to steel insert set into and part of CFS.
4)
Screw Pullout Testing (lbs / kg): _____.
h.
Integral 3-point compression seal in CFS sections to ensure insulation panel will not dislodge and eliminate air and water movement throughout system.
i.
Integral anti-siphon grooves on exterior and interior flanges of CFS.
j.
Force distribution zones integrally designed into profile of CFS.
k.
Provide spline seals for adjacent insulation units into profile of CFS.
l.
Surface Burning Characteristics:
1)
Flame Spread Index (FSI) Tested per ASTM E84: 25 or less.
2)
Smoke Developed Index (SDI) Tested per ASTM E84: 450 or less.
m.
Flammability: Comply with ASTM E84.
n.
Self-Extinguishing: Comply with ASTM D635.
o.
Profile Visual Requirements: Comply with ASTM D4385.
p.
Tensile Stress per ASTM D638: Engineered lengthwise and crosswise tensile stress complying with performance loading criteria and specified safety factors.
q.
Compressive Stress per ASTM D 695: Engineered lengthwise and crosswise compressive stress complying with performance loading criteria and specified safety factors.
r.
Flexural Stress per ASTM D790: Engineered lengthwise and crosswise flexural stress complying with performance loading criteria and specified safety factors.
s.
Modulus of Elasticity: Engineered to meet performance loading criteria and specified safety factors.
t.
Barcol Hardness per ASTM D2583: 45.
u.
Water Absorption per ASTM D570: Less than 0.46 percent by weight, within 24 hours.
v.
Density per ASTM D792: Within range of 0.062 to 0.070 lbs per cu in (1716.1 to 1937.6 kg per cu m).
w.
Lengthwise Coefficient of Thermal Expansion per ASTM D256: 0.000007 inch/inch/degrees F.
x.
Notched Izod Impact, Lengthwise per ASTM D256: 24 ft lbs per sq in (0.5004 J per sq mm) within temperature range indicated.
y.
Notched Izod Impact, Crosswise per ASTM D256: 4 ft lbs per sq in (0.0084 J per sq mm) within temperature range indicated.
2.
Polyisocyanurate Panel Insulation per ASTM C1289: Rigid closed cell foam.
a.
Basis of Design (BOD): Hunter Panels, LLC; Product Xci Foil (www.hunterxci.com).
1)
Acceptable Products:
a)
RMAX Operating, LLC; Product ECOMAXci Wall Solution (www.rmax.com).
b)
RMAX Operating, LLC; Product TSX-8500 (www.rmax.com).
c)
RMAX Operating, LLC; Product TSX-8510 (www.rmax.com).
b.
Type I, impermeable aluminum foil facing on both sides; class 1 with non-reinforced foam core.
c.
Insulation Panel Edges: Factory formed edges on insulation panels that interlock with CFS system components.
d.
Flame Spread Index (FSI) per ASTM E84: 25 or less.
e.
Smoke Developed Index (SDI) per ASTM E84: 450 or less.
f.
Thermal Resistance per ASTM C518 at 75 degrees F.
 
** NOTE TO SPECIFIER ** Delete insulation options not required.
 
1)
Insulation R-Value; Thickness 2 in (51 mm): 13.3.
2)
Insulation R-Value; Thickness 2-1/2 in (64 mm): 17.
3)
Insulation R-Value; Thickness 3 in (76 mm): 20.3.
4)
Insulation R-Value; Thickness 3-1/2 in (89 mm): 24.
g.
Comply with fire-resistance requirements, as indicated on drawings, and as part of an exterior non-load-bearing exterior wall assembly when tested in accordance with NFPA 285.
 
** NOTE TO SPECIFIER ** Delete compression strengths not required.
 
h.
Compressive Strength per ASTM D1621: Grade 1, 16 lbs per sq in (11249 kg per sq m).
i.
Compressive Strength per ASTM D1621: Grade 2, 20 lbs per sq in (14061 kg per sq m).
j.
Compressive Strength per ASTM D1621: Grade 3, 25 lbs per sq in (17577 kg per sq m).
k.
Dimensional Stability per ASTM D2126: Less than 2 percent linear change after 7 days.
l.
Moisture Vapor Permeance per ASTM E96/E96M: Less than 0.05 perm.
m.
Water Absorption per ASTM C209: Less than 0.05 percent by volume.
n.
Service Temperature: Range of minus 100 to 250 degrees F (37.8 to 121 degrees C).
3.
Accessories:
a.
Accessories necessary for complete CFS system include but are not limited to metal closure trim, transition angles, strapping, tie-in brackets and similar items.
b.
Fasteners: Corrosion-resistant, self-tapping and self-drilling screws, bolts, nuts, and other fasteners as recommended by CFS system manufacturer for project application.
 
** NOTE TO SPECIFIER ** Delete fastening systems not required.
 
1)
Cladding to CFS System: Standard self-tapping metal screws.
2)
CFS System to Metal Stud Wall Framing: Standard self-tapping metal screws.
3)
CFS System to Concrete/CMU: Standard masonry or concrete screw anchors in predrilled holes.
4)
CFS System to Wood Framing: Standard wood screw anchors.
5)
Do Not Use:
a)
Powder, air, or gas actuated fasteners or actuated fastener tools.
b)
Impact wrenches when fastening to or from the CFS.
 
** NOTE TO SPECIFIER ** Delete wall sheathing not required.
 
c.
Wall Sheathing: Plywood, PS 1, Grade C-D, Exposure I. Refer to Drawings for thickness.
1)
Refer to 06100 for additional requirements.
d.
Wall Sheathing: Gypsum board, per ASTM C1396/C1396M for gypsum sheathing, V-shaped long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies for additional requirements.
e.
Wall Sheathing: Glass mat faced gypsum, per ASTM C1177/C1177M, square long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies for additional requirements.
f.
Tape: Pressure sensitive adhesive coated polypropylene woven fabric.
1)
Mold, water, tear and UV resistant.
2)
Temperature Range: Applicable at temperature as low as minus 20 degrees F (-28.9 degrees C).
g.
Sealants: Provide sealants as recommended by CFS manufacturer for openings within CFS system and perimeter conditions.
1)
Refer to Section 07 91 23 - Backer Rods for sealant information.
 
** NOTE TO SPECIFIER ** delete closure and transition accessories not required.
 
h.
Closure and Transition Accessories: Metal angles and flat stock per standard system details.
i.
Closure and Transition Accessories: FRP angles and flat stock per standard system details.
C.
Basis of Design: SMARTci 2-in-1 System as supplied by Advanced Architectural Products.
1.
CFS System: Polyester and vinyl ester bioresin matrix (FRP) with recycled materials, fire retardant additives and integral continuous metal inserts the length of profile. Reinforce system with glass strand rovings used internally for longitudinal (lengthwise) strength and continuous strand glass mats or stitched reinforcements used internally for transverse (crosswise) strength.
 
** NOTE TO SPECIFIER ** Delete depths not required.
 
a.
Depth of GreenGirt: 2 in (51 mm)
b.
Depth of GreenGirt: 2-1/2 in (63.5 mm).
c.
Depth of GreenGirt: 3 in (76 mm).
d.
Depth of GreenGirt: 3-1/2 in (89 mm).
 
** NOTE TO SPECIFIER ** Delete center spacings not required.
 
e.
On Center Spacing: 16 in (406 mm).
f.
On Center Spacing: 24 in (610 mm).
g.
On Center Spacing: 48 in.(1219 mm).
h.
On Center Spacing (in / mm): ______.
i.
Continuous non-corrosive insert for fastener engagement.
1)
Material: 0.0635 in (1.613 mm), G90 galvanized coating per ASTM A653/A653M.
2)
Fully engage steel insert with adjacent CFS at ends.
3)
Anchor sub-girts and other wall cladding support accessories to steel insert set into and part of CFS.
4)
Screw Pullout Testing: _____ lbs.
j.
Integral 3-point compression seal in CFS sections to ensure insulation panel will not dislodge and eliminate air and water movement throughout system.
k.
Integral anti-siphon grooves on exterior and interior flanges of CFS.
l.
Force distribution zones integrally designed into profile of CFS.
m.
Provide spline seals for adjacent insulation units into profile of CFS.
n.
Surface Burning Characteristics:
1)
Flame Spread Index (FSI) Tested per ASTM E84: 25 or less.
2)
Smoke Developed Index (SDI) Tested per ASTM E84: 450 or less.
o.
Flammability: Comply with ASTM E84.
p.
Self-Extinguishing: Comply with ASTM D635.
q.
Profile Visual Requirements: Comply with ASTM D4385.
r.
Tensile Stress per ASTM D638: Engineered lengthwise and crosswise tensile stress complying with performance loading criteria and specified safety factors.
s.
Compressive Stress per ASTM D 695: Engineered lengthwise and crosswise compressive stress complying with performance loading criteria and specified safety factors.
t.
Flexural Stress per ASTM D790: Engineered lengthwise and crosswise flexural stress complying with performance loading criteria and specified safety factors.
u.
Modulus of Elasticity: Engineered to meet performance loading criteria and specified safety factors.
v.
Barcol Hardness per ASTM D2583: 45.
w.
Water Absorption per ASTM D570: Less than 0.46 percent by weight, within 24 hours.
x.
Density per ASTM D792: Within range of 0.062 to 0.070 lbs per cu in (1716.1 to 1937.6 kg per cu m).
y.
Lengthwise Coefficient of Thermal Expansion per ASTM D256: 0.000007 inch/inch/degrees F.
z.
Notched Izod Impact, Lengthwise per ASTM D256: 24 ft lbs per sq in (0.5004 J per sq mm) within temperature range indicated.
aa.
Notched Izod Impact, Crosswise per ASTM D256: 4 ft lbs per sq in (0.0084 J per sq mm) within temperature range indicated.
 
** NOTE TO SPECIFIER ** Delete insulation subparagraph not required. Either the polyisocyanurate or the polystyrene.
 
2.
Polyisocyanurate PanelInsulation per ASTM C1289: Rigid closed cell foam.
 
** NOTE TO SPECIFIER ** Delete insulation type not required. Either type I or Type II
 
a.
Type I, class 1, impermeable aluminum foil facing on both sides with non-reinforced foam core.
1)
Basis of Design (BOD): Hunter Panels, LLC; Product Xci Foil (www.hunterxci.com).
a)
Acceptable Products:
1)
RMAX Operating, LLC; Product ECOMAXci Wall Solution (www.rmax.com).
2)
RMAX Operating, LLC; Product TSX-8500 (www.rmax.com).
3)
RMAX Operating, LLC; Product TSX-8510 (www.rmax.com).
b.
Type II, class 1, cellulose felt or glass fiber mat both faces; grade 3, 25 lbs per sq in (17576.4 kg per sq m) compressive strength.
1)
Acceptable Products:
a)
Atlas Roof Insulation (www.atlasroofing.com).
b)
Hunter Panels, LLC (www.hunterxci.com).
c)
RMAX Operating, LLC (www.rmax.com).
c.
Insulation Panel Edges: Factory formed edges on insulation panels that interlock with CFS system components.
d.
Flame Spread Index (FSI) per ASTM E84: 25 or less.
e.
Smoke Developed Index (SDI) per ASTM E84: 450 or less.
f.
Thermal Resistance per ASTM C518 at 75 degrees F (24 degrees C).
 
** NOTE TO SPECIFIER ** Delete R-values not required.
 
1)
Insulation R-Value; Thickness 2 in (51 mm): 13.3.
2)
Insulation R-Value; Thickness 2-1/2 in (64 mm): 17.
3)
Insulation R-Value; Thickness 3 in (76 mm): 20.3.
4)
Insulation R-Value; Thickness 3-1/2 in (89 mm): 24.
g.
Comply with fire-resistance requirements, as indicated on drawings, and as part of an exterior non-load-bearing exterior wall assembly when tested in accordance with NFPA 285.
h.
Board Edges: Square.
 
** NOTE TO SPECIFIER ** Delete compressive strengths not required.
 
i.
Compressive Strength per ASTM D1621: Grade 1, 16 lbs per sq in (11249 kg per sq m).
j.
Compressive Strength per ASTM D1621: Grade 2, 20 lbs per sq in (14061 kg per sq m).
k.
Compressive Strength per ASTM D1621: Grade 3, 25 lbs per sq in (17577 kg per sq m).
l.
Dimensional Stability per ASTM D2126: Less than 2 percent linear change after 7 days.
m.
Moisture Vapor Permeance per ASTM E96/E96M: Less than 0.05 perm.
n.
Water Absorption per ASTM C209: Less than 0.05 percent by volume.
o.
Service Temperature: Range of minus 100 to 250 degrees F (37.8 to 121 degrees C).
3.
Extruded Polystyrene (XPS) Board Insulation per ASTM C578: Either natural skin or cut cell surfaces.
a.
Acceptable Products:
1)
Dow Chemical Company (www.dow.com).
2)
Owens Corning Corporation (www.ocbuildingspec.com).
3)
Kingspan Insulation LLC (www.trustgreenguard.com).
b.
Type X; Compressive Strength: 15 lbs per sq in (10456 kg per sq m).
c.
Type IV, Compressive Strength: 25 lbs per sq in (17576.7 kg per sq m).
d.
Type ______, Compressive Strength (lbs per sq in / kg per sq m)): ______.
e.
Flame Spread Index (FSI) per ASTM E84: 25 or less.
f.
Smoke Developed Index (SDI) per ASTM E84: 450 or less.
g.
Thermal Resistance per ASTM C518 at 75 degrees F (24 degrees C).
 
** NOTE TO SPECIFIER ** Delete R-values not required.
 
1)
Insulation R-Value; Thickness 2 in (51 mm): 13.3.
2)
Insulation R-Value; Thickness 2-1/2 in (64 mm): 17.
3)
Insulation R-Value; Thickness 3 in (76 mm): 20.3.
4)
Insulation R-Value; Thickness 3-1/2 in (89 mm): 24.
h.
Comply with fire-resistance requirements, as indicated on drawings, and as part of an exterior non-load-bearing exterior wall assembly when tested in accordance with NFPA 285.
i.
Board Edges: Square.
j.
Water Absorption, Maximum: 0.3 percent, by volume; ASTM C578.
4.
Accessories:
a.
Accessories necessary for complete CFS system include but are not limited to metal closure trim, transition angles, strapping, tie-in brackets and similar items.
b.
Fasteners: Corrosion-resistant, self-tapping and self-drilling screws, bolts, nuts, and other fasteners as recommended by CFS system manufacturer for project application.
 
** NOTE TO SPECIFIER ** Delete fastening systems not required.
 
1)
Cladding to CFS System: Standard self-tapping metal screws.
2)
CFS System to Metal Stud Wall Framing: Standard self-tapping metal screws.
3)
CFS System to Concrete/CMU: Standard masonry or concrete screw anchors in predrilled holes.
4)
CFS System to Wood Framing: Standard wood screw anchors.
5)
Do Not Use:
a)
Powder, air, or gas actuated fasteners or actuated fastener tools.
b)
Impact wrenches when fastening to or from the CFS.
 
** NOTE TO SPECIFIER ** Delete wall sheathings not required.
 
c.
Wall Sheathing: Plywood, PS 1, Grade C-D, Exposure I. Refer to Drawings for thickness.
1)
Refer to 06100 for additional requirements.
d.
Wall Sheathing: Gypsum board, per ASTM C1396/C1396M for gypsum sheathing, V-shaped long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies for additional requirements.
e.
Wall Sheathing: Glass mat faced gypsum, per ASTM C1177/C1177M, square long edges, Type X fire-resistant. Refer to Drawings for thickness.
1)
Refer to Section 06 10 00 - Rough Carpentry for additional requirements.
2)
Refer to Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies for additional requirements.
f.
Tape: Pressure sensitive adhesive coated polypropylene woven fabric.
1)
Mold, water, tear and UV resistant.
2)
Temperature Range: Applicable at temperature as low as minus 20 degrees F.
 
Delete if chosen insulation is Type 1, class 1 polyisocyanurate panel with aluminum foil facing.
 
g.
Weather Resistant Barrier (WRB): Refer to Section 07 27 00 - Air Barriers for requirements.
h.
Sealants: Provide sealants as recommended by CFS manufacturer for openings within CFS system and perimeter conditions.
1)
Refer to Section 07 91 23 - Backer Rods for sealant information.
 
** NOTE TO SPECIFIER ** Delete closure and transition accessories not required.
 
i.
Closure and Transition Accessories: Metal angles and flat stock per standard system details.
j.
Closure and Transition Accessories: FRP angles and flat stock per standard system details.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
B.
Examine the Following:
1.
Substrates and project conditions for compliance with requirements for installation tolerances, substrates, CFS system conditions, and other conditions affecting performance of this Work.
2.
Structural wall framing ensuring angles, channels, studs, and other structural support members are installed within alignment tolerances required by manufacturer.
3.
Rough-in for components and systems penetrating CFS system.
a.
Coordinate actual locations of penetrations relative to CFS systems joint locations prior to installation.
4.
Verify mechanical and electrical services for exterior walls are installed and tested.
5.
Verify that adjacent materials and finishes are dry and ready to receive insulation.
6.
Verify wall substrate surfaces have been properly prepared and unsatisfactory conditions have been corrected.
C.
Preparation:
1.
Clean surfaces thoroughly prior to installation.
2.
Prepare surfaces using methods recommended by CFS manufacturer for achieving best result for substrate under project conditions.
3.
Prepare sub-framing, base angles, sills, furring, and other CFS system members and provide anchorage in accordance with ASTM C754 for substrate type and wall cladding type in accordance with manufacturer's installation instructions.
D.
Commencement of installation constitutes acceptance of conditions.
3.2
INSTALLATION
A.
Install CFS system in strict accordance with manufacturer's instructions, recommendations, and approved submittals.
1.
Install in compliance with system orientation, sizes, and locations as indicated on Drawings.
2.
System to fill-in exterior spaces without gaps or voids. Do not compress insulation panels.
3.
Trim insulation neatly to fit spaces, and insulate miscellaneous gaps and voids.
4.
Fit insulation tight in spaces and tight to exterior side of Mechanical/Electrical services within plane of insulation.
5.
Exterior wall insulation is not intended to be left exposed for extended periods of time without adequate protection.
6.
Shim and align CFS system within installed tolerances of 1/4 in (6 mm) in 20 ft (6096 mm) non-cumulative, level, plumb, and on location lines as indicated.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Attachment of SMARTci GreenGirt 1-in-1 CFS System:
1.
Attach CFS system components to exterior sheathing over metal stud framing.
a.
Refer to Section 05 40 00 - Cold-Formed Metal Framing for metal stud framing.
2.
Attach CFS system components to exterior sheathing over wood stud framing
a.
Refer to Section 06 10 00 - Rough Carpentry for wood stud framing.
3.
Attach CFS system components to concrete masonry units.
a.
Refer to Section 04 20 00 - Unit Masonry for CMU substrate.
4.
Attach CFS system components to poured concrete.
a.
Refer to Section 03 30 00 - Cast-in-Place Concrete for concrete substrate.
5.
Install CFS system components horizontally or vertically as indicated on the Drawings.
a.
Provide spray foam sealant on backside of cantilevered fasteners that completely puncture insulation layer.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Use shims as required for masonry or concrete substrates.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
Attachment SMARTci GreenGirt Clips Composite Framing Support (CFS) System:
1.
Attach CFS system components through exterior sheathing over metal stud framing.
a.
Refer to Section 05 40 00 - Cold-Formed Metal Framing for metal stud framing.
2.
Attach CFS system components through exterior sheathing over wood stud framing
a.
Refer to Section 06 10 00 - Rough Carpentry for wood stud framing.
3.
Attach CFS system components to concrete masonry units.
a.
Refer to Section 04 20 00 - Unit Masonry for CMU substrate.
4.
Attach CFS system components to poured concrete.
a.
Refer to Section 03 30 00 - Cast-in-Place Concrete for concrete substrate.
5.
Install CFS system components vertically as indicated on the Drawings.
a.
Provide spray foam sealant on backside of cantilevered fasteners that completely puncture insulation layer.
b.
Mount hat channels horizontally to vertical CFS clips, connecting adjacent clips in series to each other.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Use shims as required for masonry or concrete substrates.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
D.
Attachment of SMARTci Plus 3-in-1 CFS System:
1.
Attach CFS system components to open metal stud framing without sheathing.
a.
Refer to Section 05 40 00 - Cold-Formed Metal Framing for metal stud framing.
2.
Attach CFS system components to exterior sheathing over metal stud framing.
a.
Refer to Section 05 40 00 - Cold-Formed Metal Framing for metal stud framing.
3.
Attach CFS system components to open wood stud framing without sheathing.
a.
Refer to Section 06 10 00 - Rough Carpentry for wood stud framing.
4.
Attach CFS system components to exterior sheathing over wood stud framing
a.
Refer to Section 06 10 00 - Rough Carpentry for wood stud framing.
5.
Attach CFS system components to concrete masonry units.
a.
Refer to Section 04 20 00 - Unit Masonry for CMU substrate.
6.
Attach CFS system components to poured concrete.
a.
Refer to Section 03 30 00 - Cast-in-Place Concrete for concrete substrate.
 
Delete one of the two following subparagraphs that is not require.
 
7.
Install CI panels and CFS system components vertically or horizontally on masonry and concrete substrates as indicated on the Drawings.
a.
Use shims as required for masonry or concrete substrates.
b.
Provide spray foam sealant on backside of cantilevered fasteners that completely puncture insulation layer.
8.
Install CI panels and CFS system components horizontally on substrate system as indicated on the Drawings.
a.
Provide spray foam sealant on backside of cantilevered fasteners that completely puncture insulation layer.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
E.
Attachment of SMARTci Plus 2-in-1 CFS System:
1.
Attach CFS system components to exterior sheathing over metal stud framing.
a.
Refer to Section 05 40 00 - Cold-Formed Metal Framing for metal stud framing.
2.
Attach CFS system components to exterior sheathing over wood stud framing
a.
Refer to Section 06 10 00 - Rough Carpentry for wood stud framing.
3.
Attach CFS system components to concrete masonry units.
a.
Refer to Section 04 20 00 - Unit Masonry for CMU substrate.
4.
Attach CFS system components to poured concrete.
a.
Refer to Section 03 30 00 - Cast-in-Place Concrete for concrete substrate.
 
** NOTE TO SPECIFIER ** Delete one of the two following subparagraphs not required.
 
5.
Install CI panels and CFS system components vertically or horizontally on masonry and concrete substrates as indicated on the Drawings.
a.
Use shims as required for masonry or concrete substrates.
b.
Provide spray foam sealant on backside of cantilevered fasteners that completely puncture insulation layer.
6.
Install CI panels and CFS system components horizontally on substrate system as indicated on the Drawings.
a.
Provide spray foam sealant on backside of cantilevered fasteners that completely puncture insulation layer.
3.3
CLEANING AND PROTECTION
A.
Protect installed products from damage until Date of Substantial Completion.
1.
Ensure that insulation panels are not exposed to moisture.
a.
Remove wet insulation panels or allow them to completely dry prior to installation of CFS system.
2.
Replace damaged insulation prior to Date of Substantial Completion.
END OF SECTION