Download SECTION 07 46 23 WOOD SIDING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 46 23
WOOD SIDING
 
 
Copyright 2014 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Terminal Forest Products; Western Red Cedar products.
This section is based on the products of Terminal Forest Products, which is located at:
12180 Mitchell Rd.
Richmond, BC, Canada V6V 1M8
Tel: 604-717-1200
Fax: 604-321-4223
Email: request info (media@terminalforest.com)
Web: www.terminalforest.com
[ Click Here ] for additional information.
Since opening the first Terminal Forest Products sawmill in the early 1960's, there have been many changes in the forestry industry. Technology, environmental concerns, political and buying trends have influenced the way this and other forest companies now do business. In light of all these changes, we remain steadfastly committed to our founding belief. That is... ...to grow our business through strong relationships with our customers and communities.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Western Red Cedar products including the following:
1.
Wood siding.
2.
Wood paneling.
3.
Wood boards.
4.
Dimensional lumber.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
FSC-Certified - Forest Stewardship Council Certification.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements shall be met for the following credits:
1.
Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
a.
Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
2.
Product Data for Credit MR 7: For products having Certified Wood content
a.
Include statement indicating costs for each product having Certified Wood content.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if PEFC certification is not applicable.
 
D.
PEFC Submittals: Provide documentation indicating manufacturer is PEFC Chain-of-Custody certified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience harvesting and milling forest products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
C.
Certified Wood: Operations shall be FSC and PEFC Chain of Custody certified.
1.
TFP #: FSC C005906.
2.
TFP #: PEFC/26-31-27.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
E.
Grading shall be established by published grading rules.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Terminal Forest Products, which is located at: 12180 Mitchell Rd.; Richmond, BC, Canada V6V 1M8; Tel: 604-717-1200; Fax: 604-321-4223; Email: request info (media@terminalforest.com); Web: www.terminalforest.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
WOOD SIDING
A.
Material: Western Red Cedar.
 
** NOTE TO SPECIFIER ** Delete type and size not required.
 
B.
Bevel Siding: Select Knotty - Resawn Face.
1.
11/16 inch x 6 inches (17.5 mm x 152 mm) Straight Butt or Rabbetted.
2.
11/16 inch x 8 inches (17.5 mm x 203 mm) Straight Butt or Rabbetted.
3.
11/16 inch x 10 inches (17.5 mm x 254 mm) Straight Butt or Rabbetted.
4.
3/4 inch x 8 inches (19 mm x 203 mm).
5.
3/4 inch x 10 inches (19 mm x 254 mm).
6.
7/8 inch x 8 inches (22 mm x 203 mm) Rabbetted.
7.
5/4 inches x 8 inches (32 mm x 203 mm) Rabbetted.
8.
5/4 inches x 10 inches (32 mm x 254 mm) Rabbetted.
C.
Bevel Siding: Select Knotty - Smooth Face.
1.
3/4 inch x 8 inches (19 mm x 203 mm).
2.
3/4 inch x 10 inches (19 mm x 254 mm).
D.
Bevel Siding: Finger Joined/Edge Glued Clear.
 
** NOTE TO SPECIFIER ** Delete grade and face not required.
 
1.
Grade: Clear Heart V.G.
2.
Grade: A and Better.
3.
Face: Smooth.
4.
Face: Resawn.
5.
1/2 inch x 4 inches (13 mm x 102 mm).
6.
1/2 inch x 6 inches (13 mm x 152 mm).
7.
1/2 inch x 8 inches (13 mm x 203 mm).
8.
3/4 inch x 8 inches (19 mm x 203 mm).
9.
3/4 inch x 10 inches (19 mm x 254 mm).
E.
Bevel Siding: Solid KD Clear.
 
** NOTE TO SPECIFIER ** Delete grade not required.
 
1.
Grade: Clear Heart V.G.
2.
Grade: A and Better.
3.
Grade: Rustic.
4.
1/2 inch x 4 inches (13 mm x 102 mm).
5.
1/2 inch x 6 inches (13 mm x 152 mm).
6.
1/2 inch x 8 inches (13 mm x 203 mm).
7.
3/4 inch x 8 inches (19 mm x 203 mm).
8.
3/4 inch x 10 inches (19 mm x 254 mm).
F.
Channel Siding: Select Knotty - Resawn Face.
1.
1 inch x 8 inches (25 mm x 203 mm).
2.
1 inch x 10 inches (25 mm x 254 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
WOOD PANELING
A.
Material: Western Red Cedar.
B.
Paneling: Select Knotty.
1.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SV4E.
2.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SV4E.
3.
11/16 inch x 8 inches (17.5 mm x 203 mm) S1SV4E.
4.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SV2E.
5.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SV2E.
C.
Paneling: Solid KD Clear.
 
** NOTE TO SPECIFIER ** Delete grade not required.
 
1.
Grade: Clear Heart V.G.
2.
Grade: A and Better.
3.
Grade: Rustic.
4.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SV4E - T&G.
5.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SV4E - T&G.
6.
11/16 inch x 8 inches (17.5 mm x 203 mm) S1SV4E - T&G.
7.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SV2E - T&G.
8.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SV2E - T&G.
9.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SCM.
10.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SCM.
D.
Paneling: Finger Joined/Edge Glued Clear.
 
** NOTE TO SPECIFIER ** Delete grade and face not required.
 
1.
Grade: Clear Heart V.G.
a.
Product: Evergreen Exterior Products by TFP.
b.
Warranty: Provide manufacturer's 50 year warranty.
2.
Grade: A and Better.
3.
Grade: Rustic.
4.
Face: Smooth.
5.
Face: Resawn.
6.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SV2E.
7.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SV2E.
8.
11/16 inch x 4 inches (17.5 mm x 102 mm) S1SV4E.
9.
11/16 inch x 6 inches (17.5 mm x 152 mm) S1SV4E.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
WOOD BOARDS
A.
Material: Western Red Cedar.
B.
Boards: Select Knotty.
1.
1 inch x 4 inches (25 mm x 102 mm) through 1 inch x 12 inches (25 mm x 305 mm) S1S2E.
2.
5/4 inches x 4 inches (32 mm x 102 mm) through 5/4 inches x 12 inches (32 mm x 305 mm) S1S2E.
C.
Boards: Green Knotty. Standard and Better appearance.
1.
1 inch x 2 inches (25 mm x 51 mm) through 1 inch (25 mm) x 12 inches (305 mm) S1S2E.
2.
5/4 inch x 3 inches (32 mm x 76 mm) through 5/4 inches x 12 inches (32 mm x 305 mm) S1S2E.
D.
Boards: Solid KD Clear.
 
** NOTE TO SPECIFIER ** Delete grade and finish not required.
 
1.
Grade: Clear Heart V.G.
2.
Grade: A and Better.
3.
Finish: S1S2E.
4.
Finish: S4S.
5.
1 inch x 4 inches (25 mm x 102 mm) through 1 inch x 12 inches (25 mm x 305 mm).
6.
5/4 inches x 4 inches (32 mm x 102 mm) through 5/4 inches x 12 inches (32 mm x 305 mm).
7.
2 inches x 3 inches (51 mm x 76 mm) through 2 inches x 12 inches (51 mm x 305 mm).
E.
Boards: Finger Joined/Edge Glued Clear.
 
** NOTE TO SPECIFIER ** Delete grade not required.
 
1.
Grade: Clear Heart V.G.
a.
Product: Evergreen Exterior Products by TFP.
b.
Warranty: Provide manufacturer's 50 year warranty.
2.
Grade: A and Better.
3.
1 inch x 2 inches (25 mm x 51 mm) through 1 inch x 12 inches (25 mm x 305 mm).
 
** NOTE TO SPECIFIER ** Delete finish and milled dimension not required.
 
a.
Finish: S1S2E.
b.
Finish: S4S.
c.
Milled Net: 11/16 inch (18 mm).
d.
Milled Net: 5/8 inch (9 mm).
4.
5/4 inches x 4 inches (32 mm x 102 mm) through 5/4 inches x 12 inches (32 mm x 305 mm) S1S2E
a.
Milled Net: 1 inch (25 mm).
5.
2 inches x 2 inches (51 mm x 51 mm) through 2 inches x 12 inches (51 mm x 305 mm).
a.
Milled Net: 1-1/2 inches (38 mm).
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: S1S2E.
c.
Finish: S4S.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
DIMENSIONAL LUMBER
A.
Material: Western Red Cedar.
B.
Dimensional Lumber: Select Knotty grade, 2 and Better appearance.
1.
2 inches x 4 inches (51 mm x 102 mm) through 2 inches x 12 inches (51 mm x 305 mm) S1S2E.
2.
2 inches x 4 inches (51 mm x 102 mm) through 2 inches x 12 inches (51 mm x 305 mm) S4S.
C.
Dimensional Lumber: Green Knotty grade, 2 and Better appearance.
1.
2 inches x 4 inches (51 mm x 102 mm) through 2 inches x 12 inches (51 mm x 305 mm) Rough.
2.
2 inches x 4 inches (51 mm x 102 mm) through 2 inches x 12 inches (51 mm x 305 mm) S1S2E.
3.
2 inches x 4 inches (51 mm x 102 mm) through 2 inches x 12 inches (51 mm x 305 mm) S4S.
4.
4 inches x 4 inches (102 mm x 102 mm) S4S.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Products shall have all butt and scarf joints caulked with a quality, exterior rated, flexible caulk prior to paint application. All non-trim/fascia abutments shall be caulked and sealed with the same exterior grade caulk.
C.
Ends exposed due to post-manufacturing field cuts shall be sealed with a premium, 100% acrylic primer, to ensure that no fiber is left exposed to the elements.
D.
Use only corrosion resistant fasteners. Acceptable are stainless steel or hot-dipped galvanized nails; minimum size - 7 penny.
E.
Joints shall fall over framing lumber and shall be double nailed. Trim boards of 10 inches (254 mm) or greater in width require 3 nails evenly spaced across the face of the board. Do not nail any less than 1/2 inch (13 mm) from any edge and fasten at a minimum of every 24 inches (610 mm) on center.
F.
Drive nails perpendicular to the framing lumber and the wood trim product; drive nails flush with the product's surface. Nails shall penetrate at least 1-1/4 inches (32 mm) into the structural framing.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION