Customize this spec with SpecWizard
Download SECTION 07 46 33 VINYL SIDING AND SOFFITS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 46 33
VINYL SIDING AND SOFFITS
 
 
Copyright 2002 - 2005 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Alside, Inc., vinyl (polyvinyl chloride) siding and soffits.
.
This section is based on the products of Alside Division of Associated Materials Incorporated, which is located at:
3773 State Road
Cuyahoga Falls, OH 44223
Tel: (800) 257-4335
Fax (330) 922-5387
Email: Dhouston@alside.com;
Web: www.alside.com
[ Click Here ] for additional information.
.
Alside introduced the first low-maintenance siding for residential use in the late 1940s. Since then it has expanded its line to include a wide array of steel, aluminum, and premium vinyl sidings and accessories. The company also makes minimum maintenance windows and other quality products for home and commercial use. This section covers only their premium vinyl sidings, soffits, trim, and accessories.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Vinyl siding.
B.
Polypropylene siding
C.
Vinyl soffits.
D.
Vinyl trim and accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry: Framing and sheathing.
B.
Section 07 90 00 - Joint Protection.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM D 256 - Test Method for Determining the Pendulum Impact Resistance of Notched Specimens of Plastics.
B.
ASTM D 635 - Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supported Plastics in a Horizontal Position.
C.
ASTM D 638 - Test Method for Tensile Properties of Plastics.
D.
ASTM D 648 - Test Method for Deflection Temperature of Plastics Under Flexural Load.
E.
ASTM D 696 - Test Method for Coefficient of Linear Expansion of Plastics.
F.
ASTM D 1929 - Test Method for Ignition Properties of Plastics.
G.
ASTM D 2843 - Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
H.
ASTM D 3679 - Specification for Rigid Poly Vinyl Chloride (PVC) Siding.
I.
ASTM D 4226 - Test Methods for Impact Resistance of Rigid Poly Vinyl Chloride (PVC) Building Products.
J.
ASTM E 84 - Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if samples are not required.
 
B.
Samples: Siding/soffit design, size, and color for approval.
C.
Manufacturer's installation instructions.
D.
Certificate: Manufacturer's certification that siding/soffit as supplied meets or exceeds the conditions specified herein.
1.5
QUALITY ASSURANCE
A.
Manufacturer: Maintain rigorous production quality control standards to ensure that vinyl siding and soffit will perform as expected for its intended use.
B.
Regulatory Requirements:
 
** NOTE TO SPECIFIER ** Delete requirements below that do not apply to the project. Add others as required.
 
1.
National Building Code - BOCA Research No. 93-42.
2.
Standard Building Code - SBCCI Compliance Report No. 9632.
3.
Uniform Building Code - ICBO Evaluation Report No. 3663.
4.
HUD-FHA Minimum Property Standards.
5.
Dade County Florida Acceptance No. 03-1105.05.
6.
Texas Department of Insurance Evaluation EC-3.
7.
Underwriters Laboratories Listing R14214.
8.
State of Florida Product Approval - FL12103 and 12143.
9.
NYC Department of Buildings, Materials and Equipment Acceptance (MEA).
10.
ICC - ESR-1258, ESR 1133.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Pack siding and soffits two squares per carton and clearly mark each carton with manufacturer's name, siding style, color, identifying lot number, and VSI Certification Stamp.
C.
Store vinyl siding, soffits, and accessories in clean, dry area, out of direct sunlight.
D.
Handle material to prevent damage. Do not allow cartons to crease.
 
** NOTE TO SPECIFIER ** Delete the following article if no warranties are required, or if work is covered under the terms of a general project warranty specified elsewhere. You may edit the article to obtain a warranty from the Contractor only, or to suit other project-specific criteria.
 
1.7
WARRANTY
A.
Upon completion, provide a written transferable, lifetime limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Alside / Siding, which is located at: P. O. Box 2010 ; Akron, OH 44309; Toll Free Tel: 800-922-6009; Tel: 330-922-5350; Fax: 330-922-5387; Email: Dhouston@alside.com; Web: www.alside.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
2.2
MATERIALS
A.
Vinyl Siding and Soffits - General Requirements: Produced from polyvinyl chloride (PVC) compounds meeting ASTM D 3679 requirements for compound class number 2.
1.
Vinyl Siding Institute Certified.
2.
Average Impact Strength: 3.86 ft. lbs./in. (26.61 kPa) of notch at 73.4 degrees F (23 degrees C), per ASTM D 256.
3.
Average Impact Strength: 2.4 ft. lbs./in. (16.55 kPa) of notch at 32 degrees F (0 degrees C), per ASTM D 256.
4.
Tensile Strength: 6,700 psi (46,195 kPa), per ASTM D 638.
5.
Modulus of Elasticity: 410,000 psi (2,826,850 kPa), per ASTM D 638.
6.
Deflection Temperature: 170 degrees F (77 degrees C), per ASTM D 648.
7.
Fire Properties:
a.
Average Time of Burning: Less than 5 seconds, when tested in accordance with ASTM D 635.
b.
Average Extent of Burning: Less than 5 mm, when tested in accordance with ASTM D 635.
c.
Flame Spread Index: 20 (Class A), when tested in accordance with ASTM E 84.
d.
Smoke Developed Index: Less than 450, when tested in accordance with ASTM E 84.
e.
Ignition Temperature: When tested in accordance with ASTM D 1929, no self ignition and no flaming; no smoldering at less than 680 degrees F (360 degrees C).
8.
Typical Vinyl Siding Properties:
a.
Camber: Alside sidings and soffits meet all requirements for camber per ASTM D 3679.
b.
Heat Shrinkage: Alside sidings and soffits meet all requirements for heat shrinkage per ASTM D 3679.
c.
Impact Resistance: 60 in-lbf, per ASTM D 4226, Procedure A, H.25.
d.
Weatherability: No surface or structural defects such as peeling, cracking, or chipping when tested per ASTM D 3679.
e.
Coefficient of Linear Expansion: 3.05 by 10-5 in/in F, per ASTM D 696.
f.
Gloss: Alside sidings and soffits meet all requirements .
g.
Surface Distortion: No distortion at 120 degrees F (40.5 degrees C), per ASTM D 3679.
9.
Interlock: Post-form style lock with positive interlock; both ends of panels factory cut and notched for overlap.
10.
Nail Slots: Elongated 1-inch (25 mm) slots spaced approximately 1/4 inch (6 mm) apart in nailing hem to allow for expansion and contraction.
11.
Weep Holes: Small holes under the bottom butt of siding panels to prevent vapor build-up and allow accumulated moisture to escape.
B.
Polypropylene Siding Properties
1.
Tensile Strength: 2900 psi @ yield, per ASTM D 638
2.
Windload: 160 mph, per ASTM 5206
3.
Flextural Modulus: 190,000 psi, per ASTM D 790
4.
Flextural Strength: 4,800 psi, per ASTM D 790
5.
Notched Izod Impact: 2.0 ft-lbs/in @23 degrees C, per ASTM D256
6.
Gardner Impact: 180 in-lbs @ 23 degrees C, per ASTM D 5420
7.
Burn Rate: Horizontal Burn Classified 11.66 MM/Minute, per ASTM D 635
8.
Optical Density of Smoke: 240.4, per ASTM E 662
2.3
SIDING
A.
Vinyl Siding: Charter Oak double 4-1/2 inch (114 mm) clapboard.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red-with BASF additives and modifiers for fade protection
p.
Heather-with BASF additives and modifiers for fade protection
q.
Ivy-with BASF additives and modifiers for fade protection
r.
Slate-with BASF additives and modifiers for fade protection
s.
Harbor Blue-with BASF additives and modifiers for fade protection.
t.
Walnut-with BASF additives and modifiers for fade protection
B.
Vinyl Siding: Charter Oak double 4-1/2 inch (114 mm) dutch lap.
1.
4-1/2 inch (114 mm) dutch lap profile.
2.
Each 9-inch wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red-with BASF additives and modifiers for fade protection
p.
Heather-with BASF additives and modifiers for fade protection
q.
Ivy-with BASF additives and modifiers for fade protection
r.
Slate-with BASF additives and modifiers for fade protection
s.
Harbor Blue-with BASF additives and modifiers for fade protection.
t.
Walnut-with BASF additives and modifiers for fade protection
 
** NOTE TO SPECIFIER ** Select siding style from the paragraphs below. Delete those not required.
 
C.
Vinyl Siding: Charter Oak double 4-1/2 inch (114 mm) clapboard, matte finish.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Heather-with BASF additives and modifiers for fade protection
p.
Slate-with BASF additives and modifiers for fade protection
D.
Vinyl Siding: Charter Oak double 4-1/2 inch (114 mm) dutch lap, matte finish.
1.
4-1/2 inch (114 mm) dutch lap profile.
2.
Each 9-inch wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Heather-with BASF additives and modifiers for fade protection
p.
Slate-with BASF additives and modifiers for fade protection
E.
Vinyl Siding: Charter Oak XL double 4-1/2 inch (114 mm) clapboard.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9-inch wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 16 feet 8 inches (5.10 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red-with BASF additives and modifiers for fade protection
p.
Heather-with BASF additives and modifiers for fade protection
q.
Ivy-with BASF additives and modifiers for fade protection
r.
Slate-with BASF additives and modifiers for fade protection
s.
Harbor Blue-with BASF additives and modifiers for fade protection.
t.
Walnut-with BASF additives and modifiers for fade protection
F.
Vinyl Siding: Charter Oak XL double 4-1/2 inch (114 mm) dutch lap.
1.
4-1/2 inch (114 mm) dutch lap profile.
2.
Each 9-inch wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 16 feet 8 inches (5.10 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red-with BASF additives and modifiers for fade protection
p.
Heather-with BASF additives and modifiers for fade protection
q.
Ivy-with BASF additives and modifiers for fade protection
r.
Slate-with BASF additives and modifiers for fade protection
s.
Harbor Blue-with BASF additives and modifiers for fade protection.
t.
Walnut-with BASF additives and modifiers for fade protection
G.
Vinyl Siding: Charter Oak XXL double 4-1/2 inch (114 mm) clapboard.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9 inch wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 25 feet (7.60 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red-with BASF additives and modifiers for fade protection
p.
Heather-with BASF additives and modifiers for fade protection
q.
Ivy-with BASF additives and modifiers for fade protection
r.
Slate-with BASF additives and modifiers for fade protection
s.
Harbor Blue-with BASF additives and modifiers for fade protection.
t.
Walnut-with BASF additives and modifiers for fade protection
H.
Vinyl Siding: Charter Oak XXL double 4-1/2 inch (114 mm) dutch lap.
1.
4-1/2 inch (114 mm) dutch lap profile.
2.
Each 9 inch wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch (19 mm) butt height.
3.
TriBeam panel reinforcement system with double thick rolled over nail hem.
4.
Length: 25 feet (7.60 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red-with BASF additives and modifiers for fade protection
p.
Heather-with BASF additives and modifiers for fade protection
q.
Ivy-with BASF additives and modifiers for fade protection
r.
Slate-with BASF additives and modifiers for fade protection
s.
Harbor Blue-with BASF additives and modifiers for fade protection
t.
Walnut-with BASF additives and modifiers for fade protection
I.
Vinyl Siding: Prodigy double 6 inch (152 mm) clapboard.
1.
6 inch (152 mm) clapboard profile
2.
Each 12 inch (305 mm) wide horizontal siding panel nominally configured as two 6 inch (152 mm) panels in clapboard style with 3/4 inch 19 mm) butt height.
3.
Stack lock system with double thick rolled over nail hem and 1-1/2 inch (38 mm) thick friction fit EPS foam.
4.
Length: 16 feet 8 inches (5.10 M).
5.
Width: 12 inches (305 mm).
6.
Thickness: 0.046 inch (.117 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standard.
8.
Color shall be as follows:
a.
Glacier White.
b.
Antique Parchment.
c.
Natural Linen.
d.
Platinum Gray.
e.
Silver Moss.
f.
Coastal Sage.
g.
Cape Cod Gray.
h.
Mystic Blue.
i.
Adobe Cream.
j.
Colonial Ivory.
k.
Maple.
l.
Monterey Sand.
m.
Vintage Wicker.
n.
Tuscan Clay.
o.
Autumn Red.
p.
Somerset Wheat.
q.
Canyon Drift.
r.
English Saddle.
s.
Deep Moss.
t.
Midnight Blue.
u.
Charcoal Smoke.
J.
Vinyl Siding: Prodigy double 5 inch (152 mm) dutch lap.
1.
5 inch (127 mm) clapboard profile
2.
Each 10 inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (152 mm) panels in dutch lap style with 3/4 inch 19 mm) butt height.
3.
Stack lock system with double thick rolled over nail hem and 1-1/2 inch (38 mm) thick friction fit EPS foam.
4.
Length: 16 feet 8 inches (5.10 M).
5.
Width: 10 inches (254 mm).
6.
Thickness: 0.046 inch (.117 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standard.
8.
Color shall be as follows:
a.
Glacier White.
b.
Antique Parchment.
c.
Natural Linen.
d.
Platinum Gray.
e.
Silver Moss.
f.
Coastal Sage.
g.
Cape Cod Gray.
h.
Mystic Blue.
i.
Adobe Cream.
j.
Colonial Ivory.
k.
Maple.
l.
Monterey Sand.
m.
Vintage Wicker.
n.
Tuscan Clay.
o.
Autumn Red.
p.
Somerset Wheat.
q.
Canyon Drift.
r.
English Saddle.
s.
Deep Moss.
t.
Midnight Blue.
u.
Charcoal Smoke.
K.
Vinyl Siding: Prodigy single 7 inch (152 mm) dutch lap.
1.
7 inch (178 mm) clapboard profile
2.
Each 7 inch (178 mm) wide horizontal siding panel nominally configured as one 7 inch (178 mm) panel in clapboard lap style with 3/4 inch 19 mm) butt height.
3.
Stack lock system with double thick rolled over nail hem and 1-1/8 inch (28.6 mm) thick friction fit EPS foam.
4.
Length: 16 feet 8 inches (5.10 M).
5.
Width: 7 inches (178 mm).
6.
Thickness: 0.046 inch (.117 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standard.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red
p.
Somerset Wheat
q.
Deep Moss
L.
Vinyl Siding: Board and Batten 7 inch (178 mm) vertical siding.
1.
Length: 10 feet (3.05 m).
2.
Width: 7 inches (178 mm); configured as 5-1/2 inch (140 mm) board width and 1-1/2 inch (38 mm) batten width.
3.
Thickness: 0.050 inch (.127 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
4.
Color: As selected by Architect from manufacturers standards.
5.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Coastal Sage
f.
Cape Cod Gray
g.
Mystic Blue
h.
Colonial Ivory
i.
Maple
j.
Monterey Sand
k.
Vintage Wicker
l.
Tuscan Clay
M.
Vinyl Siding: Williamsport Colonial 6-1/2 inch (165 mm) Beaded Brand.
1.
6-1/2 inch (165 mm) beaded profile.
2.
Each 6-1/2-inch (165 mm) wide horizontal siding panel nominally configured as one panel in the beaded style with 3/4 inch butt height.
3.
Length: 12 feet 4 inches (3.76 m).
4.
Width: 6-1/2 inches (165 mm).
5.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Colonial Ivory
j.
Maple
k.
Monterey Sand
l.
Vintage Wicker
m.
Tuscan Clay
N.
Vinyl Siding: Cypress Creek Variegated Siding double 4 inch (102 mm) clapboard.
1.
4 inch (102 mm) clapboard profile.
2.
Each 8-inch (204 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the clapboard style.
3.
Staggered double nail slots with double thick rolled over nail hem.
4.
Length: 12 feet 6 inch (3.81 m).
5.
Width: 8 inches (204 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Colonial Ivory
j.
Maple
k.
Monterey Sand
l.
Vintage Wicker
m.
Tuscan Clay
O.
Vinyl Siding Cypress Creek Variegated Siding double 5 inch (127 mm) clapboard.
1.
5 inch (127 mm) clapboard profile.
2.
Each 10-inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the clapboard style with 5/8 inch (15.8 mm) butt height.
3.
Staggered double nail slots with double thick rolled over nail hem.
4.
Length: 12 feet (3.68 m).
5.
Width: 10-inch (254 mm).
6.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Colonial Ivory
j.
Maple
k.
Monterey Sand
l.
Vintage Wicker
m.
Tuscan Clay
P.
Vinyl Siding: Cypress Creek Variegated Siding double 5 inch (127 mm) dutch lap.
1.
5 inch dutch lap profile.
2.
Each 10 inch wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the dutch lap style.
3.
Length: 12 feet (3.66 m)
4.
Width 10 inches (254 mm).
5.
Thickness: 0.046 inch (0.12 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Colonial Ivory
j.
Maple
k.
Monterey Sand
l.
Vintage Wicker
m.
Tuscan Clay
Q.
Vinyl Siding: Cypress Creek Variegated Board and Batten 7 inch (178 mm) vertical siding.
1.
Length: 10 feet (3.05 m).
2.
Width: 7 inches (178 mm); configured as 5-1/2 inch (140 mm) board width and 1-1/2 inch (38 mm) batten width.
3.
Thickness: 0.050 inch (.127 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
4.
Color: As selected by Architect from manufacturers standards.
5.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Colonial Ivory
j.
Maple
k.
Monterey Sand
l.
Vintage Wicker
m.
Tuscan Clay
R.
Vinyl Siding: CenterLock double 4-1/2 inch (114 mm) clapboard.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
3.
Additional center panel locking configuration with double thick rolled edge nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
S.
Vinyl Siding: CenterLock double 4-1/2 inch (114 mm) dutch lap.
1.
4-1/2 inch (114 mm) dutch lap profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch butt height.
3.
Additional center panel locking configuration with double thick rolled edge nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
T.
Vinyl Siding: Odyssey Plus double 5 inch (127 mm) clapboard.
1.
5 inch (127 mm) clapboard profile.
2.
Each 10-inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the clapboard style with 5/8 inch (15.8 mm) butt height.
3.
Staggered double nail slots with double thick rolled over nail hem.
4.
Length: 12 feet (3.68 m).
5.
Width: 10-inch (254 mm).
6.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
U.
Vinyl Siding: Odyssey Plus double 5 inch (127 mm) dutch lap.
1.
5 inch (127 mm) dutch lap profile.
2.
Each 10-inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the dutch lap style with 5/8 inch (15.8 mm) butt height.
3.
Staggered double nail slots with double thick rolled over nail hem.
4.
Length: 12 feet (3.68 m).
5.
Width: 10-inch (254 mm).
6.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
V.
Vinyl Siding: Odyssey Plus double 4 inch (102 mm) clapboard.
1.
4 inch (102 mm) clapboard profile.
2.
Each 8-inch (204 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the clapboard style.
3.
Staggered double nail slots with double thick rolled over nail hem.
4.
Length: 12 feet 6 inch (3.81 m).
5.
Width: 8 inches (204 mm).
6.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
W.
Vinyl Siding: Odyssey Plus double 4 inch (102 mm) dutch lap.
1.
4 inch (102 mm) dutch lap profile.
2.
Each 8 inch (204 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the dutch lap style.
3.
Staggered double nail slots with double thick rolled over nail hem.
4.
Length: 12 feet 6 inch (3.81 m).
5.
Width: 8 inches (204 mm).
6.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
X.
Vinyl Siding: Seneca double 4-1/2 inch (114 mm) clapboard.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style.
3.
Length: 12 feet 1 inch (3.68 m).
4.
Width: 9 inches (229 mm).
5.
Thickness: 0.042 inch (0.106 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
Y.
Vinyl Siding: Coventry by Alside double 4 inch (102 mm) clapboard.
1.
4 inch (102 mm) dutch lap profile.
2.
Each 8-inch (204 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the dutch lap style.
3.
Staggered double nail slot with double thick rolled edge nail hem.
4.
Length: 12 feet 6 inches (3.81 m).
5.
Width: 8 inches (204 mm).
6.
Thickness: 0.042 inch (0.106 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
Z.
Vinyl Siding: Coventry by Alside double 5 inch (127 mm) clapboard.
1.
5 inch dutch lap profile.
2.
Each 10 inch wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the dutch lap style.
3.
Length: 12 feet (3.66 m)
4.
Width 10 inches (254 mm).
5.
Thickness: 0.042 inch (0.106 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AA.
Vinyl Siding: Coventry by Alside double 4 inch (102 mm) dutch lap.
1.
4 inch (102 mm) dutch lap profile.
2.
Each 8-inch (204 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the dutch lap style.
3.
Staggered double nail slot with double thick rolled edge nail hem.
4.
Length: 12 feet 6 inches (3.81 m).
5.
Width: 8 inches (204 mm) .
6.
Thickness: 0.042 inch (0.106 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AB.
Vinyl Siding: Coventry by Alside double 5 inch (127 mm) dutch lap.
1.
5 inch dutch lap profile.
2.
Each 10 inch wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the dutch lap style.
3.
Length: 12 feet (3.66 m)
4.
Width 10 inches (254 mm).
5.
Thickness: 0.042 inch (0.106 mm)
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AC.
Vinyl Siding: Coventry by Alside triple 3 inch (76 mm) clapboard.
1.
3 inch (76 mm) clapboard profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as three 3 inch (76 mm) panels in the clapboard style.
3.
Length: 12 feet 1 inch (3.68 m).
4.
Width: 9 inches (229 mm).
5.
Thickness: 0.040 inch (0.10 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AD.
Vinyl Siding: Conquest double 4-1/2 inch (114 mm) clapboard.
1.
4-1/2 inch (114 mm) clapboard profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
3.
Additional center panel locking configuration with double thick rolled edge nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.040 inch (0.10 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AE.
Vinyl Siding: Conquest double 4-1/2 inch (114 mm) dutch lap.
1.
4-1/2 inch (114 mm) dutch lap profile.
2.
Each 9-inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch butt height.
3.
Additional center panel locking configuration with double thick rolled edge nail hem.
4.
Length: 12 feet 1 inch (3.68 m).
5.
Width: 9 inches (229 mm).
6.
Thickness: 0.040 inch (0.10 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AF.
Vinyl Siding: Architectural 7 inch (178 mm) Shake.
1.
Length: 60-3/4 inches (1543 mm).
2.
Width: 7 inches (178 mm).
3.
Deep cedar grain texture and double rolled over nail hem.
4.
3/4 inch (19 mm) nominal field butt height.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
5.
Color: As selected by Architect from manufacturers standards.
6.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AG.
Vinyl Siding: Architectural 7 inch (178 mm) Shakes Outside Corner Post.
1.
Length: 56 inches (1422 mm).
2.
Deep cedar grain texture and double rolled over nail hem.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
3.
Color: As selected by Architect from manufacturers standards.
4.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AH.
Vinyl Siding: Architectural 6 inch (152 mm) Scallop.
1.
Length: 60 inches (1524 mm).
2.
Width: 8 inches (203 mm).
3.
Cedar grain texture.
4.
5/8 inch (16 mm) nominal field butt height.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
5.
Color: As selected by Architect from manufacturers standards.
6.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AI.
Vinyl Siding: Architectural Scallops Starter Strip.
1.
Length: 60 inches (1524 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
2.
Color: As selected by Architect from manufacturers standards.
3.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AJ.
Vinyl Siding: Architectural 10 inches (254 mm) Staggered Shake.
1.
Length: 62-1/2 inches (1587.5 mm).
2.
Width: 10 inches (254 mm).
3.
Deep cedar grain texture with double thick rolled over nail hem.
4.
1 inch (25.5 mm) nominal field butt height.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
5.
Color: As selected by Architect from manufacturers standards.
6.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AK.
Vinyl Siding: Architectural 10 inches (254 mm) Staggered Shakes Outside Corner Post.
1.
Length: 60 inches (1524 mm).
2.
Deep cedar grain texture with double thick rolled over nail hem.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
3.
Color: As selected by Architect from manufacturers standards.
4.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AL.
Vinyl Siding: Architectural 7 inches (178 mm) Shingle.
1.
Length: 60-3/4 inches (1543 mm).
2.
Width: 7 inches (178 mm).
3.
Milled cedar grain texture with double thick rolled over nail hem.
4.
5/8 inch (16 mm) nominal field butt height.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
5.
Color: As selected by Architect from manufacturers standards.
6.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AM.
Vinyl Siding: Architectural 7 inches (178 mm) Shingles Outside Corner Post.
1.
Length: 56 inches (1422 mm).
2.
Milled cedar grain texture with double thick rolled over nail hem.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
3.
Color: As selected by Architect from manufacturers standards.
4.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AN.
Vinyl Siding: Architectural Double 5 inch (178 mm) Shingle.
1.
Length: 62-3/4 inches (1587.5 mm).
2.
Width: 5 inches (127 mm).
3.
Milled cedar grain texture with double thick rolled over nail hem.
4.
5/8 inch (16 mm) nominal field butt height.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
5.
Color: As selected by Architect from manufacturers standards.
6.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AO.
Vinyl Siding: Architectural Double 5 inch (178 mm) Shingle Outside Corner Post.
1.
Length: 60 inches (1524 mm).
2.
Milled cedar grain texture with double thick rolled over nail hem.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
3.
Color: As selected by Architect from manufacturers standards.
4.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
AP.
Polypropylene Siding: Pelican Bay single 7 inch (178 mm) Traditional Shake.
1.
7 inches cedar shake
2.
Each 14-1/4 inches (362 mm) panel nominally configured as two 7 inch (178 mm) with 5/8 inch (16 mm) nominal butt height.
3.
Natural cedar texture.
4.
Length: 81 inches (2057 mm).
5.
Width: 14 inches (356 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Platinum Gray
d.
Coastal Sage
e.
Cape Cod Gray
f.
Adobe Cream
g.
Maple
h.
Monterey Sand
i.
Vintage Wicker
j.
Tuscan Clay
k.
Autumn Red
l.
Heather
m.
Ivy
n.
Slate
o.
Harbor Blue
p.
Walnut
AQ.
Polypropylene Siding: Pelican Bay 6-3/4 inch (159 mm) scallop.
1.
6-3/4 inches (157 mm) cedar scallop
2.
Each 15-1/2 inch (394 mm) panel nominally configured as two 7-3/4 inches (197 mm) with 1/2 inch (12.5 mm) niminal butt height.
3.
Natural cedar texture.
4.
Length: 76 inches (1930 mm).
5.
Width: 18-7/8 inches (479 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Platinum Gray
d.
Coastal Sage
e.
Cape Cod Gray
f.
Adobe Cream
g.
Maple
h.
Monterey Sand
i.
Vintage Wicker
j.
Tuscan Clay
k.
Autumn Red
l.
Heather
m.
Ivy
n.
Slate
o.
Harbor Blue
p.
Walnut
AR.
Polypropylene Siding: Pelican Bay 9-1/16 inches hand split shake.
1.
9-1/16 inches deep cedar shake.
2.
Each 18-7/16 inches panel nominally configured as two 9-1/16 inches with 1-7/16 inches butt height.
3.
Deep natural cedar texture.
4.
Length: 40-5/8 inches.
5.
Width: 18-7/16 inches.
6.
Thickness: .100 inch (25 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Platinum Gray
d.
Cape Cod Gray
e.
Adobe Cream
f.
Monterey Sand
g.
Tuscan Clay
h.
Heather
2.4
SOFFIT
 
** NOTE TO SPECIFIER ** Select soffits from the paragraphs below. Delete those not required.
 
A.
Vinyl Soffit: Greenbriar beaded D4 inch soffit.
1.
Each 8 inch (204 mm) wide panel nominally configured as two 4 inch (102 mm) panels with an accent bead in both aerated and solid panels with 5/8 inch (15.9 mm) butt height.
2.
Aerated panels invisibly perforated with 3.2 sq. inch (21 sq. cm) net free area per l/ft.
3.
Length: 12 feet 6 inches (3.81 m).
4.
Width: 8 inches (204 mm).
5.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Platinum Gray
d.
Monterey Sand
B.
Vinyl Soffit: Charter Oak T3.33 inch invisibly vented, reinforced soffit.
1.
Each 10-inch (254 mm) wide panel nominally configured as three 3.33-inch (85 mm) panels in both aerated and solid panels with 3/4 inch (19 mm) butt height.
2.
Aerated panels invisibly perforated with 3.2 sq. inch (21 sq. cm) net free area per l/ft.
3.
TriBeam panel reinforcement system.
4.
Length: 12 feet 0 inches (3.68 m).
5.
Width: 10 inches (254 mm).
6.
Thickness: 0.042 inch (0.106 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
7.
Color: As selected by Architect from manufacturers standards.
8.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
Autumn Red with BASF additives and modifiers for fade protection
p.
Heather with BASF additives and modifiers for fade protection
q.
Ivy with BASF additives and modifiers for fade protection
r.
Slate with BASF additives and modifiers for fade protection
s.
Harbor Blue with BASF additives and modifiers for fade protection
t.
Walnut with BASF additives and modifiers for fade protection
u.
London Brown with BASF additives and modifiers for fade protection
C.
Vinyl Soffit: Alliance T4 inch soffit.
1.
Each 12-inch (305 mm) wide panel nominally configured as three 4-inch (102 mm) panels in both aerated and solid panels.
2.
Aerated panels lanced with 2.3 sq. inch (15 sq. cm) (center vented panel) or 7 sq. inch (45 sq. cm) net free area (full vented panel) per l/ft.
3.
Length: 12 feet 6 inches (3.81 m).
4.
Width: 12 inches (305 mm).
5.
Thickness: 0.040 inch (0.10 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
London Brown
D.
Vinyl Soffit: Superspan D5 inch soffit.
1.
Each 10-inch (254 mm) wide panel nominally configured as two 5-inch (127 mm) panels in both aerated and solid panels with 5/8 inch (15.9 mm) butt height.
2.
Aerated panels lanced with 7 sq. inch (45 sq. cm) net free area per l/ft.
3.
Length: 12 feet (3.66 m).
4.
Width: 10 inches (254 mm).
5.
Thickness: 0.044 inch (0.11 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
b.
Antique Parchment
c.
Natural Linen
d.
Platinum Gray
e.
Silver Moss
f.
Coastal Sage
g.
Cape Cod Gray
h.
Mystic Blue
i.
Adobe Cream
j.
Colonial Ivory
k.
Maple
l.
Monterey Sand
m.
Vintage Wicker
n.
Tuscan Clay
o.
London Brown
E.
Vinyl Soffit: 2-T Triple 4 inch soffit.
1.
Each 12-inch (305 mm) wide panel nominally configured as three 4 inch (102 mm) panels in both aerated and solid panels.
2.
Aerated panels lanced with 7 sq. inch (45 sq. cm) net free area per l/ft.
3.
Length : 12 feet 6 inches (3.81 m).
4.
Width 12 inches (305 mm)
5.
Thickness: 0.040 inch (0.10 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
 
6.
Color: As selected by Architect from manufacturers standards.
7.
Color shall be as follows:
a.
Glacier White
2.5
ACCESSORlES
A.
Standard Accessories:
1.
Consistent with shape, size, and properties shown on the drawings and as required for complete installation.
2.
Produced from the same compound materials and with comparable properties as the siding.
3.
Color: Matching or color coordinated with siding.
B.
Wide Pocket Accessories
1.
4 inch (102 mm) traditional outside corner post with foam insert
2.
3 inch (76 mm) beaded corner starter
3.
7 inch (178 mm) lineal
4.
1-1/2 inch (38 mm) j-channel
5.
Two piece j-channel
 
** NOTE TO SPECIFIER ** For additional architectural detail select Trimworks decorative accessories as required from the following paragraphs. Delete the paragraphs not required.
 
C.
Trimworks Decorative Accessories:
1.
2 inch (51 mm) beaded corner starter.
2.
2-1/2 (64 mm) inch wide face j-channel.
3.
Custom crown molding.
4.
Soffit crown molding.
5.
45 degree bay/bow corner.
6.
3-1/2 (89 mm) inch H-trim.
7.
6 inch (152 mm) belly band.
8.
Color: Matching or color coordinated with siding.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Confirm that all critical dimensions are as specified on the drawings.
B.
Beginning installation indicates Installer's acceptance of substrate as suitable to accept siding and soffits.
3.2
PREPARATION
A.
Repair substrate flaws or defects before applying siding or soffits.
B.
Where necessary, fur surfaces to an even plane and free from obstructions before application.
3.3
INSTALLATION
A.
Install siding and soffits in accordance with the latest edition of "Vinyl Siding Installation Manual," published by the Vinyl Siding Institute (VSI) and special details from the drawings.
B.
Install vinyl siding, soffits, and accessories in accordance with best practice, with all joint members plumb and true.
3.4
FIELD QUALITY CONTROL
A.
After installation of siding and soffits, check entire surface for obvious flaws or defects.
B.
Replace and repair any problem areas, paying close attention to the substrate for causes of the problem.
3.5
CLEANING
A.
After application of siding and soffits, clean as necessary to remove all fingerprints and soiled areas.
B.
Upon completion of siding application, clean entire area, removing all scrap, packaging, and unused materials related to this work.
END OF SECTION