Download SECTION 07 71 00 MANUFACTURED ROOF SPECIALTIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 71 00
MANUFACTURED ROOF SPECIALTIES
 
 
Copyright 2012 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Architectural Products Co. Inc.; formed aluminum gravel copings and stops, extruded aluminum gravel stops and copings.
This section is based on the products of Architectural Products Co. Inc., which is located at:
P.O. Box 630
1290 Aviation Blvd.
Hebron, KY 41048
Toll Free: 800-837-1001
Phone: 859-689-2210
Fax: 859-689-2215
Email: info@archprod.com
Web Site: www.archprod.com
Architectural Products Company has been manufacturing aluminum gravel stops and copings for over 40 years. Supplying gravel stops and copings both nationally and internationally, we excel at custom and unusual shapes and finishes per the architect's specifications and drawings.
As a job shop manufacturer, no job is too small or large. Call or fax your job requirements for quick quotes or additional information pertaining to our capabilities.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
A.
Formed Aluminum Gravel Copings and Stops:
1.
Copings. (AP Snap-Tight)
2.
Copings. (AP Standard)
3.
Gravel stops and accessories. (AP Standard)
4.
Fascia systems and galvanized water dams. (Type SP)
5.
Bullnose copings. (AP Snap-Tight)
6.
Formed gutters and downspouts. (AP)
7.
Formed conductor heads.
B.
Extruded Aluminum Gravel Stops and Copings:
1.
Fascia systems and galvanized water dams. (Type XP)
2.
Fascia systems and galvanized water dams. (Type AP)
3.
Drainable gravel stops. (Type ED)
4.
Extruded downspouts.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
A.
Section 07 50 00 - Membrane Roofing.
B.
Section 07 62 00 - Sheet Metal Flashing and Trim.
C.
Section 07 72 63 - Waste Containment Assemblies
D.
Section 07 90 00 - Joint Protection
E.
Section 22 14 26.13 - Roof Drains.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from list below not required by text of edited section.
 
A.
ASTM International (ASTM): Standards for aluminum alloy composition.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Including but not limited to profiles, accessory items, anchorage and flashing details, interface with adjacent construction, and dimensions.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color charts representing manufacturer's full range of available finish options.
E.
Verification Samples: For each finish product specified, two sample chips representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Single Source Requirements: To the greatest extent possible provide products specified in this section by a single manufacturer.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rework mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Store materials within recommended limits for temperature and humidity recommended by manufacturer. Protect from damage.
C.
Store products in manufacturer's labeled packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
SEQUENCING AND SCHEDULING
A.
Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Architectural Products Co. Inc., which is located at: P.O. Box 630 1290 Aviation Blvd. ; Hebron, KY 41048; Toll Free Tel: 800-837-1001; Tel: 859-689-2210; Fax: 859-689-2215; Email: request info (info@archprod.com); Web: www.archprod.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Our Formed aluminum shapes are standard shapes formed of 5005-H34 alloy sheet to your size requirements. Fully welded corners and scuppers are available for each system. Delete if not required.
 
2.2
FORMED ALUMINUM GRAVEL COPINGS AND STOPS
 
** NOTE TO SPECIFIER ** Fully welded, curved and arched sections available. Delete if not required.
 
A.
Copings: AP Snap-Tight Copings as manufactured by Architectural Products Co. Inc.
1.
Description: Designed to seal top of parapet wall, does not require wood nailer, no exposed fasteners; supplied with butyl strips to form an internal gutter system.
2.
Materials: 3003-H14 alloy aluminum.
3.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
4.
Joint Covers: 8 inches (20.3 cm) wide, concealed and.
5.
Anchor Plates: 12 inches (30.5 cm) wide, 8 gauge, galvanized, 5 feet (152.5 cm) o.c.
6.
Corners: Fully welded.
 
** NOTE TO SPECIFIER ** Delete options for cleats not required.
 
7.
Cleats: As indicated on Drawings.
8.
Cleats: None.
9.
Cleats: Provide optional continuous cleats.
 
** NOTE TO SPECIFIER ** Delete options for thickness not required.
 
10.
Thickness: As indicated on Drawings.
11.
Thickness: 0.050 inch (1.27 mm).
12.
Thickness: 0.063 inch (1.6 mm).
13.
Thickness: 0.080 inch (2 mm).
14.
Thickness: 0.125 inch (3.17 mm).
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
15.
Surface Texture: Smooth, standard.
16.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
17.
Finish: As indicated on Drawings.
18.
Finish: Mill.
19.
Finish: Clear anodized.
20.
Finish: Light Bronze anodized.
21.
Finish: Medium Bronze anodized.
22.
Finish: Dark Bronze anodized.
23.
Finish: Black anodized.
24.
Finish: Duranodic.
25.
Finish: Baked enamel.
26.
Finish: Flurodize.
27.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Copings: AP Standard Copings as manufactured by Architectural Products Co. Inc.
1.
Description: Designed to seal the top of parapet wall; requires wood nailer.
2.
Materials: 3003-H14 alloy aluminum.
3.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
4.
Joint Covers: 8 inches (20.3 cm) wide, concealed.
5.
Hold-Down Clips: Continuous.
6.
Corners: Fully welded.
 
** NOTE TO SPECIFIER ** Delete options for thickness not required.
 
7.
Thickness: As indicated on Drawings.
8.
Thickness: 0.050 inch (1.27 mm).
9.
Thickness: 0.063 inch (1.6 mm).
10.
Thickness: 0.080 inch (2 mm).
11.
Thickness: 0.125 inch (3.17 mm).
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
12.
Surface Texture: Smooth, standard.
13.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
14.
Finish: As indicated on Drawings.
15.
Finish: Mill.
16.
Finish: Clear anodized.
17.
Finish: Light Bronze anodized.
18.
Finish: Medium Bronze anodized.
19.
Finish: Dark Bronze anodized.
20.
Finish: Black anodized.
21.
Finish: Duranodic.
22.
Finish: Baked enamel.
23.
Finish: Flurodize.
24.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Gravel Stops and Accessories: AP Standard Gravel Stops and Accessories as manufactured by Architectural Products Co. Inc.
1.
Description: Gravel stops, sills and extenders as indicated on Drawings.
2.
Materials: 3003-H14 alloy aluminum.
3.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
4.
Joint Covers: 8 inches (20.3 cm) wide, concealed.
5.
Hold-Down Clips: Concealed.
6.
Corners: Fully welded.
 
** NOTE TO SPECIFIER ** Delete options for thickness not required.
 
7.
Thickness: As indicated on Drawings.
8.
Thickness: 0.050 inch (1.27 mm).
9.
Thickness: 0.063 inch (1.6 mm).
10.
Thickness: 0.080 inch (2 mm).
11.
Thickness: 0.125 inch (3.17 mm).
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
12.
Surface Texture: Smooth, standard.
13.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
14.
Finish: As indicated on Drawings.
15.
Finish: Mill.
16.
Finish: Clear anodized.
17.
Finish: Light Bronze anodized.
18.
Finish: Medium Bronze anodized.
19.
Finish: Dark Bronze anodized.
20.
Finish: Black anodized.
21.
Finish: Duranodic.
22.
Finish: Baked enamel.
23.
Finish: Flurodize.
24.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Fascia Systems and Galvanized Water Dams: Fascia Systems Type SP and Galvanized Water Dams as manufactured by Architectural Products Co. Inc.
1.
Description: Compatible with single-ply roofs.
2.
Material: Aluminum.
3.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
4.
Corners: Fully welded.
5.
Joint Covers: Concealed.
6.
Water Dams: 24-gauge galvanized steel.
 
** NOTE TO SPECIFIER ** Delete options for types not required.
 
7.
Type: Custom heights and thickness, as indicated on Drawings.
8.
Type: Standard sizes as indicated on Drawings.
9.
Type: SP425.
a.
' A' Face Dimension: 4-1/4 inches (11 cm).
b.
Thickness: 0.050 inch (1.27 mm).
10.
Type: SP525.
a.
' A' Face Dimension: 5-1/4 inches (13 cm).
b.
Thickness: 0.050 inch (1.27 mm).
11.
Type: SP600.
a.
' A' Face Dimension: 6 inches (15 cm).
b.
Thickness: 0.050 inch (1.27 mm).
12.
Type: SP800.
a.
' A' Face Dimension: 8 inches (20 cm).
b.
Thickness: 0.063 inch (1.60 mm).
13.
Type: SP1000.
a.
' A' Face Dimension: 10 inches (25 cm).
b.
Thickness: 0.063 inch (1.60 mm).
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
14.
Surface Texture: Smooth, standard.
15.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
16.
Finish: As indicated on Drawings.
17.
Finish: Mill.
18.
Finish: Clear anodized.
19.
Finish: Light Bronze anodized.
20.
Finish: Medium Bronze anodized.
21.
Finish: Dark Bronze anodized.
22.
Finish: Black anodized.
23.
Finish: Duranodic.
24.
Finish: Baked enamel.
25.
Finish: Flurodize.
26.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Bullnose Copings: AP Snap-Tight Bullnose Copings as manufactured by Architectural Products Co. Inc.
1.
Description: Supplied with butyl strips to form an internal gutter system.
2.
Corners: Fully welded.
 
** NOTE TO SPECIFIER ** Delete options for thickness not required.
 
3.
Thickness: As indicated on Drawings.
4.
Thickness: 0.050 inch (1.27 mm).
5.
Thickness: 0.063 inch (1.6 mm).
6.
Materials: 5005-H34 alloy aluminum.
7.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
8.
Joint Covers: 6 inches (15 cm) wide, concealed joint covers and
9.
Anchor Plates: 12 inches (30.5 cm) wide, 18-gauge, galvanized, 5 feet (152.5 cm) o.c.
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
10.
Surface Texture: Smooth, standard.
11.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
12.
Finish: As indicated on Drawings.
13.
Finish: Mill.
14.
Finish: Clear anodized.
15.
Finish: Light Bronze anodized.
16.
Finish: Medium Bronze anodized.
17.
Finish: Dark Bronze anodized.
18.
Finish: Black anodized.
19.
Finish: Duranodic.
20.
Finish: Baked enamel.
21.
Finish: Flurodize.
22.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Custom formed aluminum gutters and downspouts are available Delete if not required.
 
F.
Formed Gutters and Downspouts: Formed AP Gutters and Downspouts as manufactured by Architectural Products Co. Inc.
1.
Description: Custom formed aluminum gutters and downspouts.
 
** NOTE TO SPECIFIER ** Delete options for types not required.
 
2.
Type: As indicated on Drawings
3.
Type: Standard gutters.
4.
Type: Formed gutter.
5.
Type: Heavy extruded aluminum downspouts in areas designated on Drawings.
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
6.
Surface Texture: Smooth, standard.
7.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
8.
Finish: As indicated on Drawings.
9.
Finish: Mill.
10.
Finish: Clear anodized.
11.
Finish: Light Bronze anodized.
12.
Finish: Medium Bronze anodized.
13.
Finish: Dark Bronze anodized.
14.
Finish: Black anodized.
15.
Finish: Duranodic.
16.
Finish: Baked enamel.
17.
Finish: Flurodize.
18.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Custom formed aluminum gutters and downspouts are available Delete if not required.
 
G.
Formed Conductor Heads: Formed Conductor Heads as manufactured by Architectural Products Co. Inc.
1.
Description: Fully-welded aluminum conductor heads.
 
** NOTE TO SPECIFIER ** Delete options for types not required.
 
2.
Type: As indicated on Drawings
3.
Type: Standard conductor heads.
 
** NOTE TO SPECIFIER ** Delete options for thickness not required.
 
4.
Thickness: 0.050 inch (1.27 mm).
5.
Thickness: 0.063 inch (1.6 mm).
6.
Thickness: 0.080 inch (2 mm).
7.
Thickness: 0.125 inch (3.1 mm).
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
8.
Finish: As indicated on Drawings.
9.
Finish: Mill.
10.
Finish: Clear anodized.
11.
Finish: Light Bronze anodized.
12.
Finish: Medium Bronze anodized.
13.
Finish: Dark Bronze anodized.
14.
Finish: Black anodized.
15.
Finish: Duranodic.
16.
Finish: Baked enamel.
17.
Finish: Flurodize.
18.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Our extruded aluminum shapes are all of 6063-T52 alloy assuring you of uniform extruded quality material. Any of our gravel stops or copings can be installed on most types of construction and are easy to handle and quickly assembled and fastened in place. Fully welded comers and scuppers are available for any system. Delete if not required.
 
2.3
EXTRUDED ALUMINUM GRAVEL STOPS AND COPINGS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Fascia Systems And Galvanized Water Dams: Fascia Systems Type XP and Galvanized Water Dams as manufactured by Architectural Products Co. Inc.
1.
Description: For use in single ply roofs.
 
** NOTE TO SPECIFIER ** Delete options for types not required.
 
2.
Type: As indicated on Drawings.
3.
Type: XP-600.
4.
Type: XP-800.
5.
Fascia Materials: 6063-T52 alloy aluminum.
6.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
7.
Water Dams: 24 gauge galvanized steel.
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
8.
Surface Texture: Smooth, standard.
9.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
10.
Finish: As indicated on Drawings.
11.
Finish: Mill.
12.
Finish: Clear anodized.
13.
Finish: Light Bronze anodized.
14.
Finish: Medium Bronze anodized.
15.
Finish: Dark Bronze anodized.
16.
Finish: Black anodized.
17.
Finish: Duranodic.
18.
Finish: Baked enamel.
19.
Finish: Flurodize.
20.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Fascia Systems And Galvanized Water Dams: Fascia Systems Type AP and Galvanized Water Dams as manufactured by Architectural Products Co. Inc.
1.
Description: For use with built up or modified bitumen roofs.
2.
Fascia Materials: 6063-T52 alloy aluminum.
3.
Lengths: Provide in sections, 10 feet (305 cm) long, for field modification.
4.
Water Dams: Galvanized steel.
 
** NOTE TO SPECIFIER ** Delete options for types not required.
 
5.
Type: As indicated on Drawings.
6.
Type: AP525, 24 gauge.
7.
Type: AP600, 24 gauge.
8.
Type: AP800, 22 gauge.
9.
Type: AP1000, 20 gauge.
 
** NOTE TO SPECIFIER ** Delete options for surface texture not required.
 
10.
Surface Texture: Smooth, standard.
11.
Surface Texture: Provide optional stucco embossed aluminum.
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
12.
Finish: As indicated on Drawings.
13.
Finish: Mill.
14.
Finish: Clear anodized.
15.
Finish: Light Bronze anodized.
16.
Finish: Medium Bronze anodized.
17.
Finish: Dark Bronze anodized.
18.
Finish: Black anodized.
19.
Finish: Duranodic.
20.
Finish: Baked enamel.
21.
Finish: Flurodize.
22.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Drainable Gravel Stops: Drainable Gravel Stops Type ED-425 as manufactured by Architectural Products Co. Inc.
1.
Description: 0.078 inch thick extruded aluminum gravel stop designed to let water drain off roof.
2.
Gravel Stop Materials: 6063-T52 alloy aluminum.
3.
Length: Provided in sections, 119-1/2 inches (303.5 cm), for field modification
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Extruded Downspouts: Extruded Downspouts as manufactured by Architectural Products Co. Inc.
1.
Description: 0.125 inch (3.1 mm) thick extruded aluminum downspout for high abuse areas.
2.
Application: As indicated on Drawings.
3.
Application: Full height.
4.
Application: Cover accessible areas.
 
** NOTE TO SPECIFIER ** Delete options for size not required.
 
5.
Size: As indicated on Drawings.
6.
Size: 3 inches x 3 inches (76 mm x 76 mm).
7.
Size: 3 inches x 4 inches (76 mm x 102 mm).
8.
Size: 4 inches x 4 inches (102 mm x 102 mm).
9.
Size: 4 inches x 6 inches (102 mm x 152 mm).
 
** NOTE TO SPECIFIER ** Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish. Delete options for finishes not required.
 
10.
Finish: As indicated on Drawings.
11.
Finish: Clear anodized.
12.
Finish: Light Bronze anodized.
13.
Finish: Medium Bronze anodized.
14.
Finish: Dark Bronze anodized.
15.
Finish: Black anodized.
16.
Finish: Fluorocarbon, such as Kynar 500 or manufacturer approved equal.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom color designation or delete line as applicable. Delete options for color not required.
 
a.
Color: As indicated on Drawings.
b.
Color: Non-standard color, ________.
c.
Color: Standard color, Bone White.
d.
Color: Standard color, Stone White.
e.
Color: Standard color, Almond.
f.
Color: Standard color, Sandstone.
g.
Color: Standard color, Rawhide.
h.
Color: Standard color, Sierra Tan.
i.
Color: Standard color, Slate Blue.
j.
Color: Standard color, Regal Blue.
k.
Color: Standard color, Terra Cotta.
l.
Color: Standard color, Patina Green.
m.
Color: Standard color, Hemlock Green.
n.
Color: Standard color, Forest Green.
o.
Color: Standard color, Redwood.
p.
Color: Standard color, Light Gray.
q.
Color: Standard color, Slate Gray.
r.
Color: Standard color, Dark Gray.
s.
Color: Standard color, Mansard Brown.
t.
Color: Standard color, Medium Bronze.
u.
Color: Standard color, Dark Bronze.
v.
Color: Standard color, Matte Black.
PART 3 EXECUTION
 
3.1
PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's installation instructions and in proper relationship with adjacent construction.
3.3
CLEANING AND PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION