Download SECTION 07 71 00 MANUFACTURED ROOF SPECIALTIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 71 00
MANUFACTURED ROOF SPECIALTIES
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** ** NOTE TO SPECIFIER ** Chris Industries; metal fabrications.
This section is based on the products of Chris Industries, which is located at:
290 Larkin Ave.
Wheeling, IL 60090
Toll Free Tel: 800-356-7922
Tel: 847-729-9292
Fax: 847-729-0340
Email: request info ()
Web: www.chrisind.com
[ Click Here ] for additional information.
Chris Industries is a unique company in the construction industry. Chris works with architects and designers to help properly specify our products; have strong relationships with roofing, sheet metal, and variety of other contractors, and even helps home owners or building owners with the function and design of their projects. Chris is often involved in a construction, remodeling, or reproduction project through conception, production, and delivery. Our job isn't complete until the project is delivered to our satisfied customers.
The average employee at Chris Industries has worked for us for over 10 years! They come from a wide variety of educational and employment backgrounds. Our experience allows us to help many customers with installation suggestions or to help them understand the necessity, function, or superiority of our products. We are even approved by "The American Institute of Architects" to teach a seminar on the benefits of using copper in construction for Continuing Education Units.
Chris has been in business since 1974 and has the resources and expertise to handle your most difficult or even the simplest copper requirements. See how our advanced fabrication techniques can benefit your architectural metal project.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Gutters and Downspouts:
1.
Gutter profiles/Highback.
2.
Square/rectangular downspouts, elbows, and offsets.
3.
Round downspouts, elbows, and offsets.
4.
Twisted downspouts.
5.
End caps.
6.
Miters.
7.
Outlets.
8.
Hangers for gutters.
9.
Hangers for downspouts.
10.
Conductor heads.
B.
Roofing Accessories:
1.
Lead/Copper pipe vents.
2.
Gutter screens.
3.
Screen and wire.
4.
Vented ridge.
5.
Ridge roll.
6.
Downspout basket strainers.
7.
Copper soffit.
8.
Solder bar and nails.
9.
Snow guards.
10.
Chemical finishes.
C.
Roof Panels:
1.
Double-lock metal roof panels.
2.
Snap-lock metal roof panels.
D.
Decorative and Reproductive Elements:
1.
Finials and spires.
2.
Dormers and louvers
3.
Vents.
4.
Cornices.
5.
Cupolas.
6.
Chimney caps.
7.
Signs.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 07 42 13 - Metal Wall Panels.
C.
Section 07 62 00 - Sheet Metal Flashing and Trim.
D.
Section 07 72 13 - Manufactured Curbs.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A240 - Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet, and Strip for Pressure Vessels and for General Applications.
2.
ASTM A527 - Specification for Steel Sheet, Zinc-Coated (Galvanized) by the Hot-Dip Process, Lock-Forming Quality.
3.
ASTM A568 - Standard Specification for Steel, Sheet, Carbon, Structural, and High-Strength, Low-Alloy, Hot-Rolled and Cold-Rolled, General Requirements for.
4.
ASTM A653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
5.
ASTM B6 - Standard Specification for Zinc.
6.
ASTM B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
7.
ASTM B370 - Standard Specification for Copper Sheet and Strip for Building Construction.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Include materials, details of construction and attachment to adjacent work.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if LEED is not applicable.
 
D.
LEED Submittals: Provide product data to document recycled content.
E.
Verification Samples: For each product to be provided, two samples, minimum size 6 inches (150 mm) square representing actual product including thickness, color and finish.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All primary products specified in this section shall be supplied by a single manufacturer with a minimum of ten years' experience.
B.
Installer Qualifications: Minimum 2 years experience installing similar products.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Store products in clean, dry, sheltered area off the ground until ready for use.
C.
Protect products from exposure to direct sunlight and rain. Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results.
1.8
WARRANTY
A.
Manufacturers Product Warranty: Provide manufacturer's standard limited warranty that products are free from manufacturing defects and will not break down or deteriorate under normal conditions.
1.
Warranty Period: 10 years.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Chris Industries, which is located at: 290 Larkin Ave.; Wheeling, IL 60090; Toll Free Tel: 800-356-7922 ; Tel: 847-729-9292; Fax: 847-729-0340; Email: request info (); Web: www.chrisind.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
A.
Materials: The products listed in this specification are made using materials listed below as applicable and as specified.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
1.
Aluminum, Mill Finish: Alloys 3003-H14 and/or 5005-H34. ASTM B209.
2.
Aluminum, Painted Flat Sheet: Alloys 3003-H14 and/or 5005-H34. ASTM B209.
3.
Aluminum: Kynar Painted Flat Sheet: Alloy 3105-H15. ASTM B209.
4.
Copper, Sheet Metal: Alloys 110 and/or 122; 99.9 percent pure copper. HOO, HO1, and HO32 tempers. ASTM B370.
5.
Copper, Flat Sheet: Alloys 110 and/pr 122; 99.9 percent pure copper. O6O, HOO, HO1, and HO2 tempers. ASTM B370.
6.
FreedomGray- Zinc/Tin Coated Copper: Alloy 110. 99.5 percent pure copper. HOO 1/8 hard temper. ASTM B370.
7.
Galvanized Flat Sheet: G60 or G90; LFQ (lock forming quality), ASTM A653
8.
Galvanized Flat Sheet, Paintgrip: G90 galvanized steel. LFQ (lock forming quality). ASTM A527.
9.
Stainless Steel Flat Sheet: Alloy 304, Finish 2B, ASTM A240
10.
Steel, Kynar Coated Flat Sheet: ASTM A568.
11.
TECU Copper cladding products manufactured by KME.
12.
Zinc, Flat Sheet: ASTM B6.
 
** NOTE TO SPECIFIER ** Almost any gutter profile can be manufactured or supplied by Chris Industries, including Historical Reproductions as well as an infinite number of Custom Profiles. Style K, half rounds, and box gutters are most common. Chris Industries can also supply gutter styles A, B, C, D, E, F, G, H, I, J, and L. Delete article if not required.
 
2.3
GUTTERS AND DOWNSPOUTS
 
** NOTE TO SPECIFIER ** Delete the following paragraphs not required.
 
A.
Gutters Profiles/Highback: Per SMACNA's Architectural Sheet Metal Manual.
 
** NOTE TO SPECIFIER ** Length Options are 120 in and 240 in and custom lengths for some profiles. See manufacturer's website for more information. Delete subparagraphs not required.
 
1.
Style K: Length (in/mm): ______.
 
** NOTE TO SPECIFIER ** Delete highback option if not required.
 
a.
Highback: Available from 0 to 90 degrees.
 
** NOTE TO SPECIFIER ** Delete depth options not required. 4 inch (102 mm) available in copper only. 7 and 8 inch (178 and 203 mm) aluminum only available in 0.032 in (0.81 mm) thickness.
 
b.
Depth: 4 in (102 mm).
c.
Depth: 5 in (127 mm).
d.
Depth: 6 in (152 mm).
e.
Depth: 7 in (178 mm).
f.
Depth: 8 in (203 mm).
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
g.
Material: Copper: 16 oz (0.454 kg).
h.
Material: Copper: 20 oz (0.567 kg).
i.
Material: Aluminum Mill Finish: 0.032 in (0.81 mm).
j.
Material: Aluminum Painted: 0.032 in (0.81 mm).
k.
Material: Kynar Coated Aluminum: 0.032 in (0.81 mm).
l.
Material: Galvanized Steel: 26 gage, 0.0217 in (0.551 mm).
m.
Material: Galvanized Steel: 24 gage, 0.0276 in (0.701 mm).
n.
Material: Painted Steel: 26 gage, 0.0217 in (0.551 mm). White.
o.
Material: Painted Steel: 26 gage, 0.0217 in (0.551 mm). Brown.
p.
Material: Painted Steel: 24 gage, 0.0276 in (0.701 mm). White.
q.
Material: Painted Steel: 24 gage, 0.0276 in (0.701 mm). Brown.
r.
Material: Kynar Coated Steel: 24 gage, 0.0276 in (0.701 mm).
2.
Box Gutters: Lengths: 120 in (3048 mm).
 
** NOTE TO SPECIFIER ** Delete highback option if not required.
 
a.
Highback: Available from 0 to 90 degrees.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
b.
Depth: 5 in (127 mm). Copper: 16 oz (0.454 kg).
c.
Depth: 5 in (127 mm). Aluminum mill finish: 0.032 in (0.81 mm).
d.
Depth: 5 in (127 mm). Galvanized Steel: 26 gage, 0.0217 in (0.551 mm).
e.
Depth: 5 in (127 mm). Galvanized Steel: 24 gage, 0.0276 in (0.701 mm).
f.
Depth: 5 in (127 mm). Galvanized Steel: 16 gage 0.0635 in (1.613 mm).
g.
Depth: 5 in (127 mm). Stainless Steel: 26 gage, 0.0217 in (0.551 mm).
h.
Depth: 5 in (127 mm). Stainless Steel: 16 gage 0.0635 in (1.613 mm).
i.
Depth: 5 in (127 mm). Zinc: 22 gage 0.0336 in (0.853 mm).
j.
Depth: 5 in (127 mm). Zinc: 26 gage, 0.0276 in (0.701 mm).
k.
Depth: 6 in (152 mm). Copper: 16 oz (0.454 kg).
l.
Depth: 6 in (152 mm). Copper: 20 oz. (0.567 kg).
m.
Depth: 6 in (152 mm). Aluminum mill finish: 0.032 in (0.81 mm).
n.
Depth: 6 in (152 mm). Galvanized Steel: 26 gage, 0.0217 in (0.551 mm).
o.
Depth: 6 in (152 mm). Galvanized Steel: 16 gage 0.0635 in (1.613 mm).
p.
Depth: 6 in (152 mm). Stainless Steel: 26 gage, 0.0217 in (0.551 mm).
q.
Depth: 6 in (152 mm). Stainless Steel: 16 gage 0.0635 in (1.613 mm).
r.
Depth: 6 in (152 mm). Zinc: 22 gage 0.0336 in (0.853 mm).
s.
Depth: 6 in (152 mm). Zinc: 26 gage, 0.0276 in (0.701 mm).
t.
Depth: 7 in (178 mm). Copper: 16 oz (0.454 kg).
u.
Depth: 7 in (178 mm). Copper: 20 oz. (0.567 kg).
v.
Depth: 7 in (178 mm). Aluminum mill finish: 0.032 in (0.81 mm).
w.
Depth: 7 in (178 mm). Aluminum mill finish: 0.027 in (1.60 mm).
x.
Depth: 7 in (178 mm). Galvanized Steel: 26 gage, 0.0217 in (0.551 mm).
y.
Depth: 7 in (178 mm). Galvanized Steel: 16 gage 0.0635 in (1.613 mm).
z.
Depth: 7 in (178 mm). Stainless Steel: 26 gage, 0.0217 in (0.551 mm).
aa.
Depth: 7 in (178 mm). Stainless Steel: 16 gage 0.0635 in (1.613 mm).
ab.
Depth: 7 in (178 mm). Zinc: 22 gage 0.0336 in (0.853 mm).
ac.
Depth: 7 in (178 mm). Zinc: 26 gage, 0.0276 in (0.701 mm).
ad.
Depth: 8 in (203 mm). Copper: 16 oz (0.454 kg).
ae.
Depth: 8 in (203 mm). Copper: 20 oz. (0.567 kg).
af.
Depth: 8 in (203 mm). Aluminum mill finish: 0.032 in (0.81 mm).
ag.
Depth: 8 in (203 mm). Aluminum mill finish: 0.027 in (1.60 mm).
ah.
Depth: 8 in (203 mm). Galvanized Steel: 26 gage, 0.0217 in (0.551 mm).
ai.
Depth: 8 in (203 mm). Galvanized Steel: 16 gage 0.0635 in (1.613 mm).
aj.
Depth: 8 in (203 mm). Stainless Steel: 26 gage, 0.0217 in (0.551 mm).
ak.
Depth: 8 in (203 mm). Stainless Steel: 16 gage 0.0635 in (1.613 mm).
al.
Depth: 8 in (203 mm). Zinc: 22 gage 0.0336 in (0.853 mm).
am.
Depth: 8 in (203 mm). Zinc: 26 gage, 0.0276 in (0.701 mm).
 
** NOTE TO SPECIFIER ** Length Options are 120 in and 240 in and custom lengths for some profiles. See manufacturer's website for more information.
 
3.
Half Round Traditional Bead Gutter: Length (in/mm): ______.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
a.
Depth: 5 in (127 mm). Copper 16 oz (0.454 kg).
b.
Depth: 6 in (152 mm). Copper 16 oz (0.454 kg).
c.
Depth: 7 in (178 mm). Copper 16 oz (0.454 kg).
d.
Depth: 8 in (203 mm). Copper 16 oz (0.454 kg).
e.
Depth: 5 in (127 mm). Copper 20 oz (0.567 kg).
f.
Depth: 6 in (152 mm). Copper 20 oz (0.567 kg).
g.
Depth: 7 in (178 mm). Copper 20 oz (0.567 kg).
h.
Depth: 8 in (203 mm). Copper 20 oz (0.567 kg).
i.
Depth: 6 in (152 mm). Mill aluminum 0.032 in (0.81 mm).
j.
Depth: 5 in (127 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
k.
Depth: 6 in (152 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
l.
Depth: 5 in (127 mm). Galvanized 26 gage, 0.0276 in (0.701 mm).
m.
Depth: 6 in (152 mm). Galvanized 26 gage, 0.0276 in (0.701 mm).
 
** NOTE TO SPECIFIER ** Length Options are 120 in and 240 in and custom lengths for some profiles. See manufacturer's website for more information.
 
4.
Half Round High Back Traditional Bead Gutter: Length (in/mm): ______.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
a.
Depth: 5 in (127 mm). Copper 16 oz (0.454 kg).
b.
Depth: 6 in (152 mm). Copper 16 oz (0.454 kg).
c.
Depth: 7 in (178 mm). Copper 16 oz (0.454 kg).
d.
Depth: 8 in (203 mm). Copper 16 oz (0.454 kg).
e.
Depth: 5 in (127 mm). Copper 20 oz (0.567 kg).
f.
Depth: 6 in (152 mm). Copper 20 oz (0.567 kg).
g.
Depth: 7 in (178 mm). Copper 20 oz (0.567 kg).
h.
Depth: 8 in (203 mm). Copper 20 oz (0.567 kg).
i.
Depth: 5 in (127 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
j.
Depth: 6 in (152 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
k.
Depth: 7 in (178 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
l.
Depth: 8 in (203 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
 
** NOTE TO SPECIFIER ** Length Options are 120 in and 240 in and custom lengths for some profiles. See manufacturer's website for more information.
 
5.
Half Round Double Bead Gutters: Length (in/mm): ______.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
a.
Depth: 5 in (127 mm). Copper 16 oz (0.454 kg).
b.
Depth: 6 in (152 mm). Copper 16 oz (0.454 kg).
c.
Depth: 7 in (178 mm). Copper 16 oz (0.454 kg).
d.
Depth: 8 in (203 mm). Copper 16 oz (0.454 kg).
e.
Depth: 5 in (127 mm). Copper 20 oz (0.567 kg).
f.
Depth: 6 in (152 mm). Copper 20 oz (0.567 kg).
g.
Depth: 7 in (178 mm). Copper 20 oz (0.567 kg).
h.
Depth: 8 in (203 mm). Copper 20 oz (0.567 kg).
i.
Depth: 5 in (127 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
j.
Depth: 6 in (152 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
k.
Depth: 7 in (178 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
l.
Depth: 8 in (203 mm). Galvanized 26 gage, 0.0217 in (0.551 mm).
 
** NOTE TO SPECIFIER ** Length Options are 120 in and 240 in and custom lengths for some profiles. See manufacturer's website for more information.
 
6.
Half Round Reverse Bead Gutter: Length (in/mm): ______.
 
** NOTE TO SPECIFIER ** Delete depth options not required.
 
a.
Depth: 6 in (152 mm). Copper 16 oz (0.454 kg).
b.
Depth: 6 in (152 mm). Copper 20 oz (0.567 kg).
c.
Depth: 6 in (152 mm). Kynar Aluminum 0.032 in (0.81 mm).
B.
Square/Rectangular Downspouts and Elbows and Offsets:
 
** NOTE TO SPECIFIER ** Delete profile options not required.
 
1.
Profile: 2 x 2 inch (51 x 51 mm):
a.
Material: Galvanized Steel: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
2.
Profile: 2 x 3 inch (51 x 76 mm).
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
Material: Copper: 16 oz (0.454 kg) Length: 120 in (3048 mm).
b.
Material: Copper: 20 oz (0.567 kg) Length: 120 in (3048 mm).
c.
Material: Aluminum Painted: 0.016. Length: 120 in (3048 mm).
d.
Material: Aluminum Painted: 0.024 in (0.61 mm). Length: 120 in (3048 mm).
e.
Material: Aluminum Mill Finish: 0.019. Length: 120 in (3048 mm).
f.
Material: Galvanized steel: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
g.
Material: Galvanized steel: 24 gage, 0.0276 in (0.701 mm). Length: 120 in (3048 mm).
h.
Material: Steel, Paint Grip: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
3.
Profile: 3 x 4 inch (76 x 102 mm).
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
Material: Copper: 16 oz (0.454 kg) Length: 120 in (3048 mm).
b.
Material: Copper: 20 oz (0.567 kg) Length (in/mm): ____.
c.
Material: Freedom Gray Copper: 16 oz (0.454 kg) Length (in/mm): ____.
d.
Material: Freedom Gray Copper: 20 oz (0.567 kg) Length (in/mm): ____.
e.
Material: Aluminum Mill Finish: 0.024 in (0.61 mm). Length: 120 in (3048 mm).
f.
Material: Kynar Coated Aluminum: 0.032 in (0.81 mm). Length (in/mm): ____.
g.
Material: Galvanized steel: 28 gage. Length: 120 in (3048 mm).
h.
Material: Galvanized steel: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
i.
Material: Galvanized steel: 24 gage, 0.0276 in (0.701 mm). Length: 120 in (3048 mm).
j.
Material: Steel, Paint Grip: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
k.
Material: Steel, Kynar Coated: 24 gage, 0.0276 in (0.701 mm). Length (in/mm): ____.
4.
Profile: 4 x 5 inch (102 x 127 mm).
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
Material: Copper: 16 oz (0.454 kg) Length (in/mm): ____.
b.
Material: Copper: 20 oz (0.567 kg) Length (in/mm): ____.
c.
Material: Freedom Gray Copper: 16 oz (0.454 kg) Length (in/mm): ____.
d.
Material: Freedom Gray Copper: 20 oz (0.567 kg) Length (in/mm): ____.
e.
Material: Aluminum mill finish: 0.024 in (0.61 mm). Length: 120 in (3048 mm).
f.
Material: Aluminum Painted: 0.024 in (0.61 mm). Length: 120 in (3048 mm).
g.
Material: Kynar Coated Aluminum: 0.032 in (0.81 mm). Length (in/mm): ____.
h.
Material: Galvanized steel: 28 gage. Length: 120 in (3048 mm).
i.
Material: Galvanized steel: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
j.
Material: Galvanized steel: 24 gage, 0.0276 in (0.701 mm). Length: 120 in (3048 mm).
k.
Material: Steel, Paint Grip: 26 gage, 0.0217 in (0.551 mm). Length: 120 in (3048 mm).
l.
Material: Steel, Kynar Coated: 24 gage, 0.0276 in (0.701 mm). Length (in/mm): ____.
 
** NOTE TO SPECIFIER ** Not all elbows are made in the same gages as downspouts. See manufacturer literature if more detail are required. Delete subparagraph if not required.
 
5.
Elbows:
 
** NOTE TO SPECIFIER ** Delete elbow type options not required.
 
a.
No. 0, Style A. 30 degree bend. Material: Same as downspouts.
b.
No. 1, Style A. 45 degree bend. Material: Same as downspouts.
c.
No. 2, Style A. 60 degree bend. Material: Same as downspouts.
d.
No. 3, Style A. 75 degree bend. Material: Same as downspouts.
e.
No. 4, Style A. 90 degree bend. Material: Same as downspouts.
f.
No. 0, Style B. 30 degree bend. Material: Same as downspouts.
g.
No. 1, Style B. 45 degree bend. Material: Same as downspouts.
h.
No. 2, Style B. 60 degree bend. Material: Same as downspouts.
i.
No. 3, Style B. 75 degree bend. Material: Same as downspouts.
j.
No. 4, Style B. 90 degree bend. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete elbow offsets not required.
 
6.
Elbows Offsets: Two-piece. Profile: 3 x 4 in (76 102 mm). Style A. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
a.
Offset: 13 in (330 mm) 90 degree.
b.
Offset: 9.5 in (241 mm) 75 degree.
c.
Offset: 7 in (178 mm) 60 degree.
d.
Offset: 4.5 in (114 mm) 45 degree.
e.
Offset: 3 in (76 mm) 30 degree
f.
Offset: 2.5 in (63 mm) 20 degree.
g.
Offset: 1.5 in (38 mm) 15 degree.
7.
Elbows Offsets: Two-piece. Profile: 3 x 4 in (76 x 102 mm). Style B. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
a.
Offset: 14 in (356 mm) 90 degree.
b.
Offset: 10.5 in (267 mm) 75 degree.
c.
Offset: 8 in (203 mm) 60 degree.
d.
Offset: 5.5 in (140 mm) 45 degree.
e.
Offset: 4 in (102 mm) 30 degree
f.
Offset: 3.5 in (89 mm) 20 degree.
g.
Offset: 2.5 in (63 mm) 15 degree.
8.
Elbows Offsets: Two-piece. Profile: 4 x 5 in (102 127 mm). Style A. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
a.
Offset: 14 in (356 mm) 90 degree.
b.
Offset: 10.5 in (267 mm) 75 degree.
c.
Offset: 8 in (203 mm) 60 degree.
d.
Offset: 5.5 in (140 mm) 45 degree.
e.
Offset: 4 in (102 mm) 30 degree
f.
Offset: 3.5 in (89 mm) 20 degree.
g.
Offset: 2.5 in (63 mm) 15 degree.
9.
Elbows Offsets: Two-piece. Profile: 4 x 5 in (102 127 mm). Style B. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
a.
Offset: 15 in (381 mm) 90 degree.
b.
Offset: 11.5 in (292 mm) 75 degree.
c.
Offset: 9 in (229 mm) 60 degree.
d.
Offset: 6.5 in (165 mm) 45 degree.
e.
Offset: 5 in (127 mm) 30 degree
f.
Offset: 4.5 in (114 mm) 20 degree.
g.
Offset: 3.5 in ( 89mm) 15 degree.
10.
Elbow Offsets: One-Piece. Profile: 2 x 3 in (51 x 76 mm). Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
a.
Offset: 2 in (51 mm) 16 oz copper.
b.
Offset: 3 in (76 mm) 16 oz copper.
c.
Offset: 4 in (102 mm) 16 oz copper.
d.
Offset: 5 in (127 mm) 16 oz copper.
e.
Offset: 2 in (51 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
f.
Offset: 3 in (76 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
g.
Offset: 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
h.
Offset: 5 in (127 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
11.
Elbow Offsets: One-Piece. Profile: 3 x 4 in (76 x 102 mm)). Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
a.
Offset: 2 in (51 mm) 16 oz copper.
b.
Offset: 3 in (76 mm) 16 oz copper.
c.
Offset: 4 in (102 mm) 16 oz copper.
d.
Offset: 5 in (127 mm) 16 oz copper.
e.
Offset: 2 in (51 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
f.
Offset: 3 in (76 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
g.
Offset: 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
h.
Offset: 5 in (127 mm) 26 gage, 0.0217 in (0.551 mm) galvanized steel.
C.
Round Downspouts, Elbows and Offsets:
 
** NOTE TO SPECIFIER ** Delete downspout options not required.
 
1.
Copper Downspouts:
 
** NOTE TO SPECIFIER ** Delete Material options not required.
 
a.
Material: Smooth 3 inch (76 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
b.
Material: Smooth 4 inch (102 mm), 16 oz (0.454 kg) Length (in/mm). ______.
c.
Material: Smooth 4 inch (102 mm), 20 oz (0.567 kg) Length (in/mm). ______.
d.
Material: Smooth 4 inch (102 mm), 16 oz (0.454 kg) Freedom Gray. Length (in/mm). ______.
e.
Material: Smooth 4 inch (102 mm), 20 oz (0.567 kg) Freedom Gray. Length (in/mm). ______.
f.
Material: Smooth 5 inch (127 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
g.
Material: Smooth 6 inch (152 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
h.
Material: Corrugated 3 inch (76 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
i.
Material: Corrugated 4 inch (102 mm), 16 oz (0.454 kg) Length (in/mm). ______.
j.
Material: Corrugated 4 inch (102 mm), 20 oz (0.567 kg) Length (in/mm). ______.
k.
Material: Corrugated 4 inch (102 mm), 16 oz (0.454 kg) Freedom Gray. Length (in/mm). ______.
l.
Material: Corrugated 4 inch (102 mm), 20 oz (0.567 kg) Freedom Gray. Length (in/mm). ______.
m.
Material: Corrugated 5 inch (127 mm), 16 oz Length: 120 in (3048 mm)
n.
Material: Corrugated 6 inch (152 mm), 16 oz (0.454 kg) Lengt5h: 120 in (3048 mm)
 
** NOTE TO SPECIFIER ** Delete copper elbows not required.
 
o.
Copper Elbows:
 
** NOTE TO SPECIFIER ** Delete material option not required.
 
1)
Smooth. Material: Same as downspouts.
2)
Corrugated. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
p.
Copper One-Piece Offsets: Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete material options. not required.
 
1)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 2 in ( mm) offset.
2)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 3 in ( mm) offset.
3)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 4 in (102 mm) offset.
4)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 5 in (127 mm) offset.
5)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 2 in (51 mm) offset.
6)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 3 in (76 mm) offset.
7)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 4 in (102 mm) offset.
8)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 5 in (127 mm) offset.
q.
Copper Two-Piece Offsets: Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete Material options not required.
 
1)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 90 degree, 13.5 in (343 mm) offset.
2)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 75 degree, 10.5 in (267 mm) offset.
3)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 60 degree, 9 in (229 mm) offset.
4)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 45 degree, 6 in (152 mm) offset.
5)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 30 degree, 4 in (102 mm) offset.
6)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 15 degree, 2 in (51 mm) offset.
7)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 90 degree, 13.5 in (343 mm) offset.
8)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 75 degree, 10.5 in (267 mm) offset.
9)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 60 degree, 9 in 229( mm) offset.
10)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 45 degree, 6 in (152 mm) offset.
11)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 30 degree, 4 in (102 mm) offset.
12)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 15 degree, 2 in (51 mm) offset.
2.
Aluminum Downspouts:
 
** NOTE TO SPECIFIER ** Delete material options. not required.
 
a.
Smooth 3 inch (76 mm), 0.019 in ( mm) thick; painted. Length: 120 in (3048 mm).
b.
Smooth 3 inch (76 mm), 0.019 in ( mm) thick; mill. Length: 120 in (3048 mm).
c.
Smooth 4 inch (102 mm), 0.024 in (0.61 mm) in thick; painted. Length: 120 in (3048 mm).
d.
Smooth 4 inch (102 mm), 0.024 in (0.61 mm) thick; mill. Length: 120 in (3048 mm).
e.
Smooth 4 inch (102 mm), 0.032 in (0.81 mm) thick; Kynar. Length (in/mm). _____.
f.
Smooth 5 inch (127 mm), 0.024 in (0.61 mm) thick; mill. Length 120 in (3048 mm).
g.
Smooth 6 inch (152 mm), 0.024 in (0.61 mm) thick; mill. Length 120 in (3048 mm).
h.
Corrugated 3 inch (76 mm), 0.019 in ( mm) thick; painted. Length: 120 in (3048 mm).
i.
Corrugated 3 inch (76 mm), 0.019 in ( mm) thick; mill. Length: 120 in (3048 mm).
j.
Corrugated 4 inch (102 mm), 0.024 in (0.61 mm) thick; painted. Length: 120 in (3048 mm).
k.
Corrugated 4 inch (102 mm), 0.024 in (0.61 mm) thick; mill. Length: 120 in (3048 mm).
l.
Corrugated 4 inch (102 mm), 0.032 in (0.81 mm) thick; Kynar. Length (in/mm). _____.
m.
Corrugated 5 inch (127 mm), 0.024 in (0.61 mm) thick; mill finish. Length 120 in (3048 mm).
n.
Corrugated 6 inch (152 mm), 0.024 in (0.61 mm) thick; mill finish. Length 120 in (3048 mm).
 
** NOTE TO SPECIFIER ** Delete aluminum elbows not required
 
o.
Aluminum Elbows:
 
** NOTE TO SPECIFIER ** Delete material option not required.
 
1)
Smooth. Material: Same as downspouts.
2)
Corrigated. Material: Same as downspouts.
3.
Steel Downspouts:
 
** NOTE TO SPECIFIER ** Delete material options. not required.
 
a.
Smooth 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
b.
Smooth 3 inch (76 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
c.
Smooth 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
d.
Smooth 4 inch (102 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
e.
Smooth 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
f.
Smooth 5 inch (127 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
g.
Smooth 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
h.
Smooth 6 inch (152 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
i.
Smooth 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
j.
Smooth 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
k.
Smooth 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
l.
Smooth 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
m.
Corrugated 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
n.
Corrugated 3 inch (76 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
o.
Corrugated 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
p.
Corrugated 4 inch (102 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
q.
Corrugated 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
r.
Corrugated 5 inch (127 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
s.
Corrugated 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
t.
Corrugated 6 inch (152 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
u.
Corrugated 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
v.
Corrugated 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
w.
Corrugated 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
x.
Corrugated 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
 
** NOTE TO SPECIFIER ** Delete steel elbows not required.
 
y.
Steel Elbows:
 
** NOTE TO SPECIFIER ** Delete material option not required
 
1)
Smooth. Material: Same as downspouts.
2)
Corrigated. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
z.
Steel One-Piece Offsets:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
1)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 2 in (51 mm) offset.
2)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 3 in (76 mm) offset.
3)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 4 in (102 mm) offset.
4)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 5 in (127 mm) offset.
5)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 2 in (51 mm) offset.
6)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 3 in (76 mm) offset.
7)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 4 in (102 mm) offset.
8)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 5 in (127 mm) offset.
aa.
Steel Two-Piece Offsets:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
1)
Smooth 4 in (102 mm) 25 gage, galvanized. 90 degree, 13.5 in (343 mm) offset.
2)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 75 degree, 10.5 in (267 mm) offset.
3)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 60 degree, 9 in (229 mm) offset.
4)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 45 degree, 6 in (152 mm) offset.
5)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 30 degree, 4 in (102 mm) offset.
6)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 15 degree, 2 in (51 mm) offset.
7)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 90 degree, 13.5 in (343 mm) offset.
8)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 75 degree, 10.5 in (267 mm) offset.
9)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 60 degree, 9 in (229 mm) offset.
10)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 45 degree, 6 in (152 mm) offset.
11)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 30 degree, 4 in (102 mm) offset.
12)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 15 degree, 2 in (51 mm) offset.
D.
Twisted Downspouts:
 
** NOTE TO SPECIFIER ** Delete downspout options not required.
 
1.
Copper Downspouts:
 
** NOTE TO SPECIFIER ** Delete Material options not required.
 
a.
Material: Smooth 3 inch (76 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
b.
Material: Smooth 4 inch (102 mm), 16 oz (0.454 kg) Length (in/mm). ______.
c.
Material: Smooth 4 inch (102 mm), 20 oz (0.567 kg) Length (in/mm). ______.
d.
Material: Smooth 4 inch (102 mm), 16 oz (0.454 kg) Freedom Gray. Length (in/mm). ______.
e.
Material: Smooth 4 inch (102 mm), 20 oz (0.567 kg) Freedom Gray. Length (in/mm). ______.
f.
Material: Smooth 5 inch (127 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
g.
Material: Smooth 6 inch (152 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
h.
Material: Corrugated 3 inch (76 mm), 16 oz (0.454 kg) Length: 120 in (3048 mm)
i.
Material: Corrugated 4 inch (102 mm), 16 oz (0.454 kg) Length (in/mm). ______.
j.
Material: Corrugated 4 inch (102 mm), 20 oz (0.567 kg) Length (in/mm). ______.
k.
Material: Corrugated 4 inch (102 mm), 16 oz (0.454 kg) Freedom Gray. Length (in/mm). ______.
l.
Material: Corrugated 4 inch (102 mm), 20 oz (0.567 kg) Freedom Gray. Length (in/mm). ______.
m.
Material: Corrugated 5 inch (127 mm), 16 oz Length: 120 in (3048 mm)
n.
Material: Corrugated 6 inch (152 mm), 16 oz (0.454 kg) Lengt5h: 120 in (3048 mm)
 
** NOTE TO SPECIFIER ** Delete copper elbows not required.
 
o.
Copper Elbows:
 
** NOTE TO SPECIFIER ** Delete material option not required.
 
1)
Smooth. Material: Same as downspouts.
2)
Corrugated. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
p.
Copper One-Piece Offsets: Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete material options. not required.
 
1)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 2 in ( mm) offset.
2)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 3 in ( mm) offset.
3)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 4 in (102 mm) offset.
4)
Smooth 3 inch (76 mm), 16 oz (0.454 kg) 5 in (127 mm) offset.
5)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 2 in (51 mm) offset.
6)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 3 in (76 mm) offset.
7)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 4 in (102 mm) offset.
8)
Smooth 4 inch (102 mm), 16 oz (0.454 kg) 5 in (127 mm) offset.
q.
Copper Two-Piece Offsets: Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete Material options not required.
 
1)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 90 degree, 13.5 in (343 mm) offset.
2)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 75 degree, 10.5 in (267 mm) offset.
3)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 60 degree, 9 in (229 mm) offset.
4)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 45 degree, 6 in (152 mm) offset.
5)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 30 degree, 4 in (102 mm) offset.
6)
Smooth 4 in (102 mm) 16 oz (0.454 kg) 15 degree, 2 in (51 mm) offset.
7)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 90 degree, 13.5 in (343 mm) offset.
8)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 75 degree, 10.5 in (267 mm) offset.
9)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 60 degree, 9 in 229( mm) offset.
10)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 45 degree, 6 in (152 mm) offset.
11)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 30 degree, 4 in (102 mm) offset.
12)
Corrugated 4 in (102 mm) 16 oz (0.454 kg) 15 degree, 2 in (51 mm) offset.
2.
Aluminum Downspouts:
 
** NOTE TO SPECIFIER ** Delete material options. not required.
 
a.
Smooth 3 inch (76 mm), 0.019 in ( mm) thick; painted. Length: 120 in (3048 mm).
b.
Smooth 3 inch (76 mm), 0.019 in ( mm) thick; mill. Length: 120 in (3048 mm).
c.
Smooth 4 inch (102 mm), 0.024 in (0.61 mm) in thick; painted. Length: 120 in (3048 mm).
d.
Smooth 4 inch (102 mm), 0.024 in (0.61 mm) thick; mill. Length: 120 in (3048 mm).
e.
Smooth 4 inch (102 mm), 0.032 in (0.81 mm) thick; Kynar. Length (in/mm). _____.
f.
Smooth 5 inch (127 mm), 0.024 in (0.61 mm) thick; mill. Length 120 in (3048 mm).
g.
Smooth 6 inch (152 mm), 0.024 in (0.61 mm) thick; mill. Length 120 in (3048 mm).
h.
Corrugated 3 inch (76 mm), 0.019 in ( mm) thick; painted. Length: 120 in (3048 mm).
i.
Corrugated 3 inch (76 mm), 0.019 in ( mm) thick; mill. Length: 120 in (3048 mm).
j.
Corrugated 4 inch (102 mm), 0.024 in (0.61 mm) thick; painted. Length: 120 in (3048 mm).
k.
Corrugated 4 inch (102 mm), 0.024 in (0.61 mm) thick; mill. Length: 120 in (3048 mm).
l.
Corrugated 4 inch (102 mm), 0.032 in (0.81 mm) thick; Kynar. Length (in/mm). _____.
m.
Corrugated 5 inch (127 mm), 0.024 in (0.61 mm) thick; mill finish. Length 120 in (3048 mm).
n.
Corrugated 6 inch (152 mm), 0.024 in (0.61 mm) thick; mill finish. Length 120 in (3048 mm).
 
** NOTE TO SPECIFIER ** Delete aluminum elbows not required
 
o.
Aluminum Elbows:
 
** NOTE TO SPECIFIER ** Delete material option not required.
 
1)
Smooth. Material: Same as downspouts.
2)
Corrigated. Material: Same as downspouts.
3.
Steel Downspouts:
 
** NOTE TO SPECIFIER ** Delete material options. not required.
 
a.
Smooth 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
b.
Smooth 3 inch (76 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
c.
Smooth 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
d.
Smooth 4 inch (102 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
e.
Smooth 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
f.
Smooth 5 inch (127 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
g.
Smooth 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
h.
Smooth 6 inch (152 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
i.
Smooth 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
j.
Smooth 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
k.
Smooth 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
l.
Smooth 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
m.
Corrugated 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
n.
Corrugated 3 inch (76 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
o.
Corrugated 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
p.
Corrugated 4 inch (102 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
q.
Corrugated 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
r.
Corrugated 5 inch (127 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
s.
Corrugated 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), galvanized. Length 120 in (3048 mm).
t.
Corrugated 6 inch (152 mm), 24 gage, 0.0276 in (0.701 mm), galvanized. Length 120 in (3048 mm).
u.
Corrugated 3 inch (76 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
v.
Corrugated 4 inch (102 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
w.
Corrugated 5 inch (127 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
x.
Corrugated 6 inch (152 mm), 26 gage, 0.0217 in (0.551 mm), paint grip. Length 120 in (3048 mm).
 
** NOTE TO SPECIFIER ** Delete steel elbows not required.
 
y.
Steel Elbows:
 
** NOTE TO SPECIFIER ** Delete material option not required
 
1)
Smooth. Material: Same as downspouts.
2)
Corrigated. Material: Same as downspouts.
 
** NOTE TO SPECIFIER ** Delete offset options not required.
 
z.
Steel One-Piece Offsets:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
1)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 2 in (51 mm) offset.
2)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 3 in (76 mm) offset.
3)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 4 in (102 mm) offset.
4)
Smooth 3 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 5 in (127 mm) offset.
5)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 2 in (51 mm) offset.
6)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 3 in (76 mm) offset.
7)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 4 in (102 mm) offset.
8)
Smooth 4 in, 26 gage, 0.0217 in (0.551 mm), galvanized. 5 in (127 mm) offset.
aa.
Steel Two-Piece Offsets:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
1)
Smooth 4 in (102 mm) 25 gage, galvanized. 90 degree, 13.5 in (343 mm) offset.
2)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 75 degree, 10.5 in (267 mm) offset.
3)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 60 degree, 9 in (229 mm) offset.
4)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 45 degree, 6 in (152 mm) offset.
5)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 30 degree, 4 in (102 mm) offset.
6)
Smooth 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 15 degree, 2 in (51 mm) offset.
7)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 90 degree, 13.5 in (343 mm) offset.
8)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 75 degree, 10.5 in (267 mm) offset.
9)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 60 degree, 9 in (229 mm) offset.
10)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 45 degree, 6 in (152 mm) offset.
11)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 30 degree, 4 in (102 mm) offset.
12)
Corrugated 4 in (102 mm) 26 gage, 0.0217 in (0.551 mm), galvanized. 15 degree, 2 in (51 mm) offset.
E.
End Caps:
 
** NOTE TO SPECIFIER ** Delete end cap options not required.
 
1.
K-Style:
 
** NOTE TO SPECIFIER ** Delete profile options not required.
 
a.
Left and Right Profile: 5 in (127 mm) Copper.
b.
Left and Right Profile: 5 in (127 mm) Aluminum
c.
Left and Right Profile: 5 in (127 mm) Mill aluminum
d.
Left and Right Profile: 5 in (127 mm) Galvanized.
e.
Left and Right Profile: 5 in (127 mm) Paint Grip
f.
Left and Right Profile: 6 in (152 mm) Copper.
g.
Left and Right Profile: 6 in (152 mm) Aluminum
h.
Left and Right Profile: 6 in (152 mm) Mill aluminum
i.
Left and Right Profile: 6 in (152 mm) Galvanized.
j.
Left and Right Profile: 7 in (178 mm) Copper.
k.
Left and Right Profile: 7 in (178 mm) Aluminum
l.
Left and Right Profile: 7 in (178 mm) Mill aluminum
m.
Left and Right Profile: 7 in (178 mm) Galvanized.
n.
Left and Right Profile: 8 in (203 mm) Copper.
o.
Left and Right Profile: 8 in (203 mm) Aluminum
p.
Left and Right Profile: 8 in (203 mm) Mill aluminum
q.
Left and Right Profile: 8 in (203 mm) Galvanized.
2.
Half Round:
 
** NOTE TO SPECIFIER ** Delete profile options not required.
 
a.
Profile: 5 in (127 mm). Copper.
b.
Profile: 5 in (127 mm). Freedom gray copper.
c.
Profile: 5 in (127 mm). Aluminum.
d.
Profile: 5 in (127 mm). Mill Aluminum.
e.
Profile: 5 in (127 mm). Galvanized.
f.
Profile: 5 in (127 mm). Paint Grip.
g.
Profile: 6 in (152 mm). Copper.
h.
Profile: 6 in (152 mm). Freedom gray copper.
i.
Profile: 6 in (152 mm). Aluminum.
j.
Profile: 6 in (152 mm). Mill Aluminum.
k.
Profile: 6 in (152 mm). Galvanized.
l.
Profile: 6 in (152 mm). Paint Grip.
m.
Profile: 7 in (178 mm). Copper.
n.
Profile: 7 in (178 mm). Aluminum.
o.
Profile: 7 in (178 mm). Mill Aluminum.
p.
Profile: 7 in (178 mm). Galvanized.
q.
Profile: 7 in (178 mm). Paint Grip.
r.
Profile: 8 in (203 mm). Copper.
s.
Profile: 8 in (203 mm). Aluminum.
t.
Profile: 8 in (203 mm). Mill Aluminum.
u.
Profile: 8 in (203 mm). Paint Grip.
F.
Miters:
 
** NOTE TO SPECIFIER ** Delete miter options not required.
 
1.
K-Style Box Miters: Inside 5 in (127 mm). Copper.
2.
K-Style Box Miters: Inside 5 in (127 mm). Aluminum.
3.
K-Style Box Miters: Inside 5 in (127 mm). Mill Aluminum.
4.
K-Style Box Miters: Inside 5 in (127 mm). Galvanized.
5.
K-Style Box Miters: Inside 5 in (127 mm). Paint Grip.
6.
K-Style Box Miters: Inside 6 in (152 mm). Copper.
7.
K-Style Box Miters: Inside 6 in (152 mm). Aluminum.
8.
K-Style Box Miters: Inside 6 in (152 mm). Mill Aluminum.
9.
K-Style Box Miters: Inside 6 in (152 mm). Galvanized.
10.
K-Style Box Miters: Inside 7 in (178 mm). Copper.
11.
K-Style Box Miters: Inside 7 in (178 mm). Aluminum.
12.
K-Style Box Miters: Inside 7 in (178 mm). Mill Aluminum.
13.
K-Style Box Miters: Inside 7 in (178 mm). Galvanized.
14.
K-Style Box Miters: Inside 8 in (203 mm). Copper.
15.
K-Style Box Miters: Inside 8 in (203 mm). Aluminum.
16.
K-Style Box Miters: Inside 8 in (203 mm). Mill Aluminum.
17.
K-Style Box Miters: Inside 8 in (203 mm). Galvanized.
18.
K-Style Box Miters: Outside 5 in (127 mm). Copper.
19.
K-Style Box Miters: Outside 5 in (127 mm). Aluminum.
20.
K-Style Box Miters: Outside 5 in (127 mm). Mill Aluminum.
21.
K-Style Box Miters: Outside 5 in (127 mm). Galvanized.
22.
K-Style Box Miters: Outside 5 in (127 mm). Paint Grip.
23.
K-Style Box Miters: Outside 6 in (152 mm). Copper.
24.
K-Style Box Miters: Outside 6 in (152 mm). Aluminum.
25.
K-Style Box Miters: Outside 6 in (152 mm). Mill Aluminum.
26.
K-Style Box Miters: Outside 6 in (152 mm). Galvanized.
27.
K-Style Box Miters: Outside 7 in (178 mm). Copper.
28.
K-Style Box Miters: Outside 7 in (178 mm). Aluminum.
29.
K-Style Box Miters: Outside 7 in (178 mm). Mill Aluminum.
30.
K-Style Box Miters: Outside 7 in (178 mm). Galvanized.
31.
K-Style Box Miters: Outside 8 in (203 mm). Copper.
32.
K-Style Box Miters: Outside 8 in (203 mm). Aluminum.
33.
K-Style Box Miters: Outside 8 in (203 mm). Mill Aluminum.
34.
K-Style Box Miters: Outside 8 in (203 mm). Galvanized.
35.
Strip Miters, 90 Degrees: 5 in (127 mm). Copper.
36.
Strip Miters, 90 Degrees: 6 in (152 mm). Copper.
37.
Bay Miters, 45 Degrees: 5 in (127 mm). Copper
38.
Bay Miters, 45 Degrees: 6 in (152 mm). Copper
39.
Half Round Box Miter: Inside 5 in (127 mm). Copper.
40.
Half Round Box Miter: Inside 5 in (127 mm). Freedom gray copper.
41.
Half Round Box Miter: Inside 5 in (127 mm). Aluminum.
42.
Half Round Box Miter: Inside 5 in (127 mm). Mill Aluminum.
43.
Half Round Box Miter: Inside 5 in (127 mm). Galvanized.
44.
Half Round Box Miter: Inside 5 in (127 mm). Paint Grip.
45.
Half Round Box Miter: Inside 6 in (152 mm). Copper.
46.
Half Round Box Miter: Inside 6 in (152 mm). Freedom gray copper.
47.
Half Round Box Miter: Inside 6 in (152 mm). Aluminum.
48.
Half Round Box Miter: Inside 6 in (152 mm). Mill Aluminum.
49.
Half Round Box Miter: Inside 6 in (152 mm). Galvanized.
50.
Half Round Box Miter: Inside 6 in (152 mm). Paint Grip.
51.
Half Round Box Miter: Inside 7 in (178 mm). Copper.
52.
Half Round Box Miter: Inside 8 in (203 mm). Copper.
53.
Half Round Box Miter: Outside 5 in (127 mm). Copper.
54.
Half Round Box Miter: Outside 5 in (127 mm). Freedom gray copper.
55.
Half Round Box Miter: Outside 5 in (127 mm). Aluminum.
56.
Half Round Box Miter: Outside 5 in (127 mm). Mill Aluminum.
57.
Half Round Box Miter: Outside 5 in (127 mm). Galvanized.
58.
Half Round Box Miter: Outside 5 in (127 mm). Paint Grip.
59.
Half Round Box Miter: Outside 6 in (152 mm). Copper.
60.
Half Round Box Miter: Outside 6 in (152 mm). Freedom gray copper.
61.
Half Round Box Miter: Outside 6 in (152 mm). Aluminum.
62.
Half Round Box Miter: Outside 6 in (152 mm). Mill Aluminum.
63.
Half Round Box Miter: Outside 6 in (152 mm). Galvanized.
64.
Half Round Box Miter: Outside 6 in (152 mm). Paint Grip.
65.
Half Round Box Miter: Outside 7 in (178 mm). Copper.
66.
Half Round Box Miter: Outside 8 in (203 mm). Copper.
G.
Outlets:
 
** NOTE TO SPECIFIER ** Delete outlet options not required.
 
1.
Square Outlets: 2 x 3 (51 x 76 mm). Copper.
2.
Square Outlets: 2 x 3 (51 x 76 mm). Mill aluminum.
3.
Square Outlets: 2 x 3 (51 x 76 mm). Galvanized.
4.
Square Outlets: 3 x 4 (76 x 102 mm). Copper.
5.
Square Outlets: 3 x 4 (76 x 102 mm). Mill aluminum.
6.
Square Outlets: 3 x 4 (76 x 102 mm). Galvanized.
7.
Square Outlets: 4 x 5 (102 x 127 mm). Copper.
8.
Square Outlets: 4 x 5 (102 x 127 mm). Mill aluminum.
9.
Square Outlets: 4 x 5 (102 x 127 mm). Galvanized.
10.
Oval Outlets: 2 x 3 (51 x 76 mm). Copper.
11.
Oval Outlets: 2 x 3 (51 x 76 mm). Mill aluminum.
12.
Oval Outlets: 2 x 3 (51 x 76 mm). Galvanized.
13.
Oval Outlets: 3 x 4 (76 x 102 mm). Copper.
14.
Oval Outlets: 3 x 4 (76 x 102 mm). Mill aluminum.
15.
Oval Outlets: 3 x 4 (76 x 102 mm). Galvanized.
16.
Round Outlets: 3 in (76 mm). Copper.
17.
Round Outlets: 3 in (76 mm). Freedom gray copper.
18.
Round Outlets: 3 in (76 mm). Aluminum.
19.
Round Outlets: 3 in (76 mm). Mill aluminum.
20.
Round Outlets: 3 in (76 mm). Galvanized.
21.
Round Outlets: 4 in (102 mm). Copper.
22.
Round Outlets: 4 in (102 mm). Freedom gray copper.
23.
Round Outlets: 4 in (102 mm). Aluminum.
24.
Round Outlets: 4 in (102 mm). Mill aluminum.
25.
Round Outlets: 4 in (102 mm). Galvanized.
26.
Round Outlets: 5 in (127 mm). Copper.
27.
Round Outlets: 5 in (127 mm). Mill aluminum.
28.
Round Outlets: 6 in (152 mm). Copper.
29.
Round Outlets: 6 in (152 mm). Mill aluminum.
H.
Hangers for Gutters:
 
** NOTE TO SPECIFIER ** Delete hanger options not required.
 
1.
Hidden K-Style Hangers:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
5 in (127 mm), brass.
b.
5 in (127 mm), mill aluminum.
c.
5 in (127 mm), galvanized.
d.
6 in (152 mm), brass.
e.
6 in (152 mm), mill aluminum.
f.
6 in (152 mm), galvanized.
g.
7 in (167 mm), mill aluminum.
h.
7 in (167 mm), stainless steel.
2.
Wrap Around K-Style Hangers:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
5 in (127 mm), copper.
b.
5 in (127 mm), aluminum.
c.
5 in (127 mm), galvanized.
d.
6 in (152 mm), copper.
e.
6 in (152 mm), aluminum.
f.
6 in (152 mm), galvanized.
3.
40K Fascia Hangers with Snap trap:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
5 in (127 mm), copper
b.
5 in (127 mm), aluminum
c.
5 in (127 mm), galvanized
d.
6 in (152 mm), copper
e.
6 in (152 mm), aluminum
f.
6 in (152 mm), galvanized
4.
41K Fascia Hangers with Snap trap:
 
** NOTE TO SPECIFIER ** Delete material options not required.
 
a.
5 in (127 mm), copper
b.
5 in (127 mm), aluminum
c.
5 in (127 mm), galvanized
d.
6 in (152 mm), copper
e.
6 in (152 mm), aluminum
f.
6 in (152 mm), galvanized
5.
Half-Round Style Gutter Hangers:
 
** NOTE TO SPECIFIER ** Delete type material options not required.
 
a.
No 10 Shank and Circle Combo: 5 in (127 mm). Copper.
b.
No 10 Shank and Circle Combo: 5 in (127 mm). Aluminum.
c.
No 10 Shank and Circle Combo: 5 in (127 mm). Galvanized.
d.
No 10 Shank and Circle Combo: 6 in (152 mm). Copper.
e.
No 10 Shank and Circle Combo: 6 in (152 mm). Aluminum.
f.
No 10 Shank and Circle Combo: 6 in (152 mm). Galvanized.
g.
Decor Hanger: 6 in (152 mm). copper.
h.
Deck Hanger CGH6HRF: 6 in (152 mm). Copper.
i.
Regal Hanger: 5 in (127 mm). Copper.
j.
Regal Hanger: 5 in (127 mm). Mill Aluminum.
k.
Regal Hanger: 5 in (127 mm). Galvanized.
l.
Regal Hanger: 6 in (152 mm). Copper.
m.
Regal Hanger: 6 in (152 mm). Mill Aluminum.
n.
Regal Hanger: 6 in (152 mm). Galvanized.
o.
Regal Hanger: 7 in (178 mm). Copper.
p.
Regal Hanger: 7 in (178 mm). Mill Aluminum.
q.
Regal Hanger: 7 in (178 mm). Galvanized.
r.
Regal Hanger: 8 in (203 mm). Copper.
s.
Regal Hanger: 8 in (203 mm). Mill Aluminum.
t.
Regal Hanger: 8 in (203 mm). Galvanized.
u.
Fascia Hanger CFH5/6HRF: 5 in (127 mm). Copper.
v.
Fascia Hanger CFH5/6HRF: 6 in (152 mm). Copper.
w.
Wrap Around Hanger / Rival Strap: 5 in (127 mm). Copper.
x.
Wrap Around Hanger / Rival Strap: 5 in (127 mm). Aluminum.
y.
Wrap Around Hanger / Rival Strap: 5 in (127 mm). Galvanized.
z.
Wrap Around Hanger / Rival Strap: 6 in (152 mm). Copper.
aa.
Wrap Around Hanger / Rival Strap: 6 in (152 mm). Aluminum.
ab.
Wrap Around Hanger / Rival Strap: 6 in (152 mm). Galvanized.
ac.
Circle with Spring Clip, Nut and Bolt: 5 in (127 mm). Copper.
ad.
Circle with Spring Clip, Nut and Bolt: 5 in (127 mm). Freedom gray.
ae.
Circle with Spring Clip, Nut and Bolt: 5 in (127 mm). Aluminum.
af.
Circle with Spring Clip, Nut and Bolt: 5 in (127 mm). Mill Aluminum.
ag.
Circle with Spring Clip, Nut and Bolt: 5 in (127 mm). Galvanized.
ah.
Circle with Spring Clip, Nut and Bolt: 6 in (152 mm). Copper.
ai.
Circle with Spring Clip, Nut and Bolt: 6 in (152 mm). Freedom gray.
aj.
Circle with Spring Clip, Nut and Bolt: 6 in (152 mm). Aluminum.
ak.
Circle with Spring Clip, Nut and Bolt: 6 in (152 mm). Mill Aluminum.
al.
Circle with Spring Clip, Nut and Bolt: 6 in (152 mm). Galvanized.
I.
Hangers for Downspouts:
 
** NOTE TO SPECIFIER ** Delete hanger options not required.
 
1.
Square/Rectangular:
 
** NOTE TO SPECIFIER ** Delete type and material options not required.
 
a.
Brick Hook: 2 x 3 (51 x 76 mm) galvanized.
b.
Brick Hook: 3 x 4 (76 x 102 mm) galvanized.
c.
Pipe Cleat: 2 x 3 (51 x 76 mm) copper.
d.
Pipe Cleat: 2 x 3 (51 x 76 mm) aluminum.
e.
Pipe Cleat: 3 x 4 (76 x 102 mm) copper.
f.
Pipe Cleat: 3 x 4 (76 x 102 mm) aluminum.
2.
Straps, Square/Rectangular Downspouts:
 
** NOTE TO SPECIFIER ** Delete type and material options not required.
 
a.
Metco Strap / Decoative Strap: 2 x 3 (51 x 76 mm), copper.
b.
Metco Strap / Decoative Strap: 2 x 3 (51 x 76 mm), aluminum.
c.
Metco Strap / Decoative Strap: 2 x 3 (51 x 76 mm), galvanized.
d.
Metco Strap / Decoative Strap: 3 x 4 (76 x 102 mm), copper.
e.
Metco Strap / Decoative Strap: 3 x 4 (76 x 102 mm), aluminum.
f.
Metco Strap / Decoative Strap: 3 x 4 (76 x 102 mm), galvanized.
g.
Universal Strap: Copper
h.
Universal Strap: Aluminum
i.
Universal Strap: Mill aluminum
j.
Universal Strap: Galvanized
3.
Round:
 
** NOTE TO SPECIFIER ** Delete type and material options not required.
 
a.
Downspout Bracket: 3 in (76 mm). Copper.
b.
Downspout Bracket: 3 in (76 mm). Zinc.
c.
Downspout Bracket: 4 in (102 mm). Copper.
d.
Downspout Bracket: 4 in (102 mm). Zinc.
e.
Downspout Bracket: 5 in (127 mm). Copper.
f.
Downspout Bracket: 5 in (127 mm). Zinc.
g.
Downspout Bracket: 6 in (152 mm). Copper.
h.
Downspout Bracket: 6 in (152 mm). Zinc.
i.
Brick Hook: 2 x 3 in (51 x 76 mm): Galvanized.
j.
Brick Hook: 3 x 4 in (76 x 102 mm): Galvanized.
k.
Pipe Cleat: 3 in (76 mm) round. Copper.
l.
Pipe Cleat: 3 in (76 mm) round. Aluminum.
m.
Pipe Cleat: 4 in (102 mm) round. Copper.
n.
Pipe Cleat: 4 in (102 mm) round. Aluminum.
4.
Shanks:
 
** NOTE TO SPECIFIER ** Delete type and material options not required.
 
a.
No. 1 Shank Plate for Circle: Copper.
b.
No. 1 Shank Plate for Circle: Freedom gray.
c.
No. 1 Shank Plate for Circle: Aluminum.
d.
No. 1 Shank Plate for Circle: Mill Aluminum.
e.
No. 1 Shank Plate for Circle: Galvanized.
f.
No 6 Shank for crown molding.
g.
No. 10 Shank for fascia.
h.
No 11 Shank for nailing to exposed rafter.
i.
No. 12 Shank for nailing to sheeting 4/12 pitch.
j.
No. 25 Shank for nailing to sheeting 6/12 pitch.
k.
No. 30 Shank for adjustable pitch rafters
l.
Shank Extension: Copper.
m.
Shank Extension: Galvanized.
n.
Spring Clip for Shank and Circle Hanger: Brass.
o.
Spring Clip for Shank and Circle Hanger: Galvanized.
p.
Nut and Bolt for Shanks: Brass.
q.
Nut and Bolt for Shanks: Galvanized.
5.
Rack and Key and Drives:
 
** NOTE TO SPECIFIER ** Delete type and material options not required.
 
a.
Rack and Key Combo: Copper
b.
Rack and Key Combo: Aluminum
c.
Rack and Key Combo: Mill aluminum
d.
Rack and Key Combo: Galvanized
e.
No. 0 Masonery Drive: Bronze.
f.
No. 0 Masonery Drive: Galvanized.
g.
No. 4 Wood Drive: Bronze.
h.
No. 4 Wood Drive: Galvanized.
i.
No. 6 Drive: Copper.
j.
No. 6 Drive: Aluminum.
k.
No. 6 Drive: Mill Aluminum.
l.
No. 6 Drive: Galvanized.
J.
Conductor Heads:
 
** NOTE TO SPECIFIER ** Delete hanger options not required.
 
1.
Material: Match adjacent materials.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
ROOFING ACESSORIES
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Adjustable Lead/Copper Pipe Vents:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1.
Up to 10/12 pitch. 3 in (76 mm).
2.
Up to 10/12 pitch. 4 in (102 mm).
3.
Up to 10/12 pitch. 5 in (127 mm).
B.
Gutter Screens:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1.
Copper Gutter Screen (W x L): 5 x 36 in (127 x 914 mm).
2.
Copper Gutter Screen (W x L): 6 x 36 in (152 x 914 mm).
3.
Copper Gutter Screen 6 in (152 mm) Half Round (W x L): 6 x 36 in (152 x 914 mm).
4.
5 to 6 in (127 to 152 mm) Copper Gutter Shingle (W x L): 7.25 x 36 in (184 x 914 mm).
5.
5 to 6 in (127 to 152 mm) Powder Coat Gutter Shingle (W x L): 7.25 x 36 in (184 x 914 mm).
6.
Galvanized Gutter Screen (W x L): 5 x 36 in (127 x 914 mm).
7.
Galvanized Gutter Screen (W x L): 5 x 36 in (127 x 914 mm).
C.
Screen and Wire:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1.
Copper Wire Spool: 16 gage 0.057 in (1.613 mm). 10 lb (4.536 kg) soft copper wire.
2.
Copper Bug Screen: 0.011 in (0.28 mm) thick, 36 in (914 mm) wide, 1/16 in (1.5 mm) openings.
3.
Copper Bird Screen: 0.047 in (1.19 mm) thick, 36 in (914 mm) wide, 1/4 in (6 mm) openings.
4.
Copper Bird Screen: 0.063 in (1.60 mm) thick, 36 in (914 mm) wide, 1/2 in (13 mm) openings.
D.
Vented Ridge: 120 in (3048 mm) long sections.
 
Delete material options not required.
 
1.
Material: Copper.
2.
Material: Steel.
3.
Material: Aluminum.
 
Can be manufactured with a variety of heights to be compatible with metal roof panels, shakes, tile, slate or shingle
 
4.
Height: _____.
5.
Roof Pitch: _____.
 
Delete one of the two options below.
 
6.
One piece ridge.
7.
Three piece ridge.
E.
Ridge Roll: 120 in (3048 mm) long sections.
 
Delete material options not required.
 
1.
Material: 16 oz (0.454 kg) copper.
2.
Material: 0.0169 in (0.429 mm) aluminum, white.
3.
Material: 0.0169 in (0.429 mm) aluminum, brown.
4.
Material: 0.0169 in (0.429 mm) aluminum, mill finish aluminum.
5.
Material: 28 ga galvanized steel.
F.
Downspout Basket Strainers:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1.
3 in (76 mm). Copper
2.
4 in (102 mm). Copper.
3.
5 in (127 mm). Copper.
4.
6 in (152 mm). Copper.
5.
3 in (76 mm). Zinc.
6.
4 in (102 mm). Zinc.
7.
5 in (127 mm). Zinc.
8.
6 in (152 mm). Zinc.
G.
Copper Soffit: Length: 120 in (3048 mm).
 
** NOTE TO SPECIFIER ** Delete material option not required.
 
1.
Material: 16 oz (0.454 mm) copper.
2.
Material: Aluminum.
 
** NOTE TO SPECIFIER ** Delete vent option not required.
 
3.
Half vent.
4.
Full vent.
H.
Solder Bar and Nails:
1.
Material: Compatible with adjacent materials and as recommended by manufacturer.
I.
Snow Guards:
1.
Material: As selected from manufacturer's standard shapes.
2.
Shapes: As selected from manufacturer's standard shapes.
J.
Chemical Finishes:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1.
Green Patina: Quart. Applies a blue/green patina to copper.
2.
Copper Patina: Pint. Applies copper color to solder.
3.
Brown Patina: Pint. Applies a brown patina to copper.
4.
Black Patina: Pint. Applies a black patina to copper.
 
** NOTE TO SPECIFIER ** Roof panels are fabricated using our SSQ roof panel machine, which can be located on the site. Delete article if not required.
 
2.5
ROOF PANELS
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Double-Lock Metal Roof Panels:
1.
Type: 1 inch (25 mm) deep double-lock panel, width and length as indicated on the Drawings.
2.
Type: 1-1/2 inch deep (38 mm) double-lock panel, width and length as indicated on the Drawings.
3.
Material: 24 gage steel, Kynar finish.
4.
Material: 0.032 in (0.81 mm) aluminum, Kynar finish.
5.
Material: Copper, natural finish.
B.
Snap-Lock Metal Roof Panels:
1.
Type: 1-1/2 inch (38 mm) deep snap-lock panel, width and length as indicated on the Drawings.
2.
Type: 1-3/4 inch deep (44 mm) snap-lock panel, width and length as indicated on the Drawings.
3.
Material: 24 gage steel, Kynar finish.
4.
Material: 0.032 in (0.81 mm) aluminum, Kynar finish.
5.
Material: Copper, natural finish.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.6
DECORATIVE AND REPRODUCTIVE ELEMENTS
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Finials and Spires
 
F-Series Finials and spires design range is F1- to F130 and include many historical reproductions. See Manufacturer literature for details. www.chrisind.com
 
1.
Shapes and Profiles: Made to specification.
 
** NOTE TO SPECIFIER ** Delete material option not required.
 
2.
Material: Copper. Fully soldered seams.
3.
Material: Stainless steel.
B.
Dormers and Louvers:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1.
Material: Copper with fully soldered seams.
2.
Material: Aluminum with riveted seams.
3.
Material: Made to specification.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
4.
Arched Top Louver.
5.
Bordeau.
6.
Chateau.
7.
Copper Dormer.
8.
Copper Vented Dormer.
9.
Divers Helmet.
10.
Dormer Framing.
11.
Eyebrow.
12.
Half Round Dormer.
13.
Hillshire Dormer.
14.
The Keith Dormer.
15.
Lead Coated Dormer.
16.
Mont Blanc Dormer.
17.
Round Louver.
18.
Smart 1 Dormer.
19.
Square Dormers.
20.
Square Vented Dormer.
21.
Tombstone Louver.
22.
Triangle Louver.
C.
Vents: Made to Specification.
D.
Cornices: Made to Specification.
E.
Cupolas: Made to Specification.
F.
Chimney Caps: Made to Specifications.
G.
Signs: Made to Specifications.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install products in accordance with manufacturer's recommendations, approved submittals, and in proper relationship with adjacent construction.
3.4
CLEANING AND PROTECTION
A.
Clean products in accordance with the manufacturers recommendations.
B.
Protect installed products until completion of project.
END OF SECTION