Download SECTION 07 72 00 ROOFING ACCESSORIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 72 00
ROOFING ACCESSORIES
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Quarrix(R) Building Products, ridge and soffit vents, roof tile accessories, pipe flashing and roof patch products.
This section is based on the products of Quarrix(R) Building Products, a Division of Verscene an LDI Company, which is located at:
705 Pennsylvania Avenue
Minneapolis, MN 55426.
Toll Free: 800-438-2920.
Phone: 763-540-9700.
Fax: 763-540-9709.
Email: customerservice@quarrix.com.
Web: www.quarrix.com.
At Quarrix, we're revolutionizing the way people roof. Nearly 30 years ago, we paved our way in the world of building materials with innovations in attic ventilation with our line of ridge vent products. Since then, we've expanded our product line to include innovative solutions for the entire roof. Innovation is the hallmark of Quarrix, from composite roofing tiles to soffit vents to pipe flashings (and nearly everything in between), our complete product lineup allows architects, contractors and homeowners to achieve a beautiful roof that is authentically Quarrix.
The Shingle-Over Ridge Vents, Soffit Vents, Tile Battens and Multi-Roll Vents from Quarrix(R) Building Products are a tested, patented and attractive option for residential and commercial roof ventilation. Manufactured from tough, durable corrugated plastic, they can handle the severe cold of northern climates and the heat from southern climates.
This section includes Shingle-Over Ridge Vents, Soffit Vents, Quarrix Tile Battens, Eave Closures use with shingles, shakes, slate and metal roofing, pipe flashing and roof patch; and Tile Roof vents, battens, Eave Closures, flashings and fasteners.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Roof Vents:
1.
Ridge Vents Rigid Roll and Rigid Section.
2.
Multi-Purpose Intake and Exhaust Vents
3.
Flex Roll Ridge Vents
4.
Aviator Section Ridge Vents
5.
Soffit Vents
B.
Tile Roof Accessories:
1.
Tile Batten
2.
Lower Metal Eave Closures
3.
Universal Tile Ridge Vent
4.
Universal Tile Flashing
5.
Tile Fasteners
C.
Pipe Flashings
D.
Roof Patch
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 07 31 13 - Asphalt Shingles.
C.
Section 07 32 13 - Clay Roof Tiles.
D.
Section 07 22 16 - Roof Board Insulation.
E.
Section 07 42 13 - Metal Wall Panels.
F.
Section 07 60 00 - Flashing and Sheet Metal.
G.
Section 07 71 13 - Manufactured Copings.
H.
Section 07 61 00 - Sheet Metal Roofing.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ICC-ES Report ESR-2664 August 1, 2017.
B.
Miami-Dade County, Florida, NOA No. 17-0530.08, Expiration Date: 10/31/22.
C.
Florida Certificate of Product Approval # is. # FL16096. 2014 Code.
D.
Texas Department of Insurance - TDI RV-21.
E.
ANSI/UL 790 - Tests for Fire Resistance of Roof Covering Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: For each finish product specified, two full size samples representing actual product, color, and patterns.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Include the following paragraphs as applicable. Delete if not applicable.
 
A.
Quarrix Ridge Vents, when properly installed with soffit or eave vents, meet or exceed the requirements of all recognized national building codes for ventilation. Quarrix Rigid Roll and Rigid Section ridge vents were tested and passed all tests for weather infiltration as follows:
1.
ICC-ES Report ESR-2664.
2.
Miami-Dade County, Florida, NOA No. 17.0530.08
3.
Florida Certificate of Product Approval # FL16096.
4.
TDI Evaluated RV-21.
5.
ANSI/UL 790, Class A or C as to an external fire exposure only when installed in accordance with instructions provided with ridge vents 8FA1.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Maintain dry storage area for products of this section until installation of products.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Quarrix Building Products , which is located at: 705 Pennsylvania Ave. S.; Minneapolis, MN 55426; Toll Free Tel: 800-438-2920; Fax: 763-540-9709; Email: request info (customerservice@quarrix.com); Web: www.quarrix.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following two paragraphs to include the products required. Delete those that are not required.
** NOTE TO SPECIFIER ** Ridge vents are intended to be installed, in conjunction with eave, cornice or soffit vents, to provide natural ventilation of enclosed attic and rafter spaces. Select the products required for the project and delete those not required.
 
2.2
ROOF VENTS
 
** NOTE TO SPECIFIER ** Use with asphalt shingle roofs, cedar shake roofs, flat tile roofs slate roofs, composite tile roofs and metal roofing with a minimum slope of 3/12 up to a maximum slope of 20/12. Verify the slope limitation with the roof covering manufacturer. Select the products required for the project and delete those not required.
 
A.
Ridge Vents: Quarrix Rigid Roll and Rigid Section are, a corrosion-free, laminated high-density polyethylene corrugated plastic with a thin spun bound non-absorbent polypropylene membrane bonded to it not permitting direct water or weather entry. Layers of corrugated product must be z-folded and glued, not stapled. Product backed by lifetime manufacturer's warranty and capable of being used on applications with pitches from 3/12 to 20/12.
1.
Ridge Vents: Quarrix Rigid Roll
a.
Net Free Area: 12.7sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 11-1/4 inches (286 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high. Coil nails included
2.
Ridge Vents: Quarrix Rigid Roll
a.
Net Free Area: 12.7sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 11-1/4 inches (286 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high.
3.
Ridge Vents: Quarrix Rigid Roll.
a.
Net Free Area: 12.7 sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 9 inches (229 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high.
4.
Ridge Vents: Quarrix Rigid Roll.
a.
Net Free Area: 12.7 sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 7 inches (178 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high.
5.
Ridge Vents: Quarrix Rigid Section
a.
Net Free Area: 12.7sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 11-1/4 inches (286 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high.
6.
Ridge Vents: Quarrix Rigid Section
a.
Net Free Area: 12.7sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 11-1/4 inches (286 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high. Coil nails included
7.
Ridge Vents: Quarrix Rigid Section
a.
Net Free Area: 12.7 sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 9 inches (229 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high.
8.
Ridge Vents: Quarrix Rigid Section
a.
Net Free Area: 12.7 sq inches (268.8 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 7 inches (178 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high.
9.
Ridge Vents: Quarrix High Profile Rigid Section
a.
Net Free Area: 19 sq inches (402.2 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 11-1/4 inches (286 mm) wide by 4 feet (1.2 m) long by 1 inch (25 mm) high. 2-1/2 inch nails included.
10.
Ridge Vents: Quarrix High Profile Rigid Section
a.
Net Free Area: 19 sq inches (402.2 cm sq/lineal m) per lineal foot.
b.
Color: Black.
c.
Dimensions: 9 inches (229 mm) wide by 4 feet (1.2 m) long by 1 inch (25 mm) high. 2-1/2 inch nails included.
 
** NOTE TO SPECIFIER ** Use as eave intake, off-peak exhaust and shed wall exhaust with asphalt shingle roofs, cedar shake roofs, flat tile roofs and metal roofing with a minimum slope of 3/12 up to a maximum slope of 20/12. Verify the slope limitation with the roof covering manufacturer. Select the products required for the project and delete those not required.
 
B.
Multi-Purpose Vents: Quarrix Multi Roll multi-purpose intake and exhaust vent are, a corrosion-free, laminated high-density polyethylene corrugated plastic with a spun bound non-absorbent polypropylene StormStop Membrane that does not permit direct water or weather entry. Product backed by lifetime manufacturer's warranty and capable of being used on applications with pitches from 3/12 to 20/12.
1.
Ridge Vents: Quarrix Multi Roll
a.
Net Free Area: 6.35 sq inches (134.4 cm sq/lineal m) per lineal foot.
b.
Color: Black
c.
Dimensions: 8-1/4 inches (209 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high.
 
** NOTE TO SPECIFIER ** Use with asphalt shingle roofs or metal roofs, with a minimum slope of 3/12 up to a maximum slope of 20/12. Verify the slope limitation with the roof covering manufacturer. Select the products required for the project and delete those not required.
 
C.
Ridge Vents: Quarrix Flex Roll manufactured from Polyester Matting, the fibrous silicone coated material is a non-wicking material that is a barrier to keep rain, snow and ice from filtering through into the attic. Product backed by lifetime manufacturer's warranty and capable on being used on applications with pitches from 3/12 to 20/12.
1.
Ridge Vents: Quarrix Flex Roll
a.
Net Free Area: 17.2 sq inches (364.1 cm sq/lineal m) per lineal foot
b.
Color: Black
c.
Dimensions: 10-1/2 inch (267 mm) wide by 20 feet (6.1 m) long by 3/4 inches (19 mm) high.
2.
Ridge Vents: Quarrix Flex Roll
a.
Net Free Area: 17.2 sq inches (364.1 cm sq/lineal m) per lineal foot
b.
Color: Black
c.
Dimensions: 10-1/2 inch (267 mm) wide by 50 feet (15.2 m) long by 3/4 inches (19 mm) high
3.
Ridge Vents: Quarrix Flex Roll
a.
Net Free Area: 17.2 sq inches (364.1 cm sq/lineal m) per lineal foot.
b.
Color: Black
c.
Dimensions: 11-3/4 inch (298 mm) wide by 20 feet (6.1 m) long by 3/4 inches (19 mm) high.
4.
Ridge Vents: Quarrix Flex Roll
a.
Net Free Area: 17.2 sq inches (364.1 cm sq/lineal m) per lineal foot.
b.
Color: Black
c.
Dimensions: 8 inch (203 mm) wide by 20 feet (6.1 m) long by 3/4 inches (19 mm) high.
 
** NOTE TO SPECIFIER ** Use with asphalt shingle roofs and standard 12 inch cap shingles, with a minimum slope of 3/12 up to a maximum slope of 16/12. Verify the slope limitation with the roof covering manufacturer. Select the products required for the project and delete those not required.
 
D.
Ridge Vents: Quarrix Aviator 4 foot Section Ridge Vent is an Injection molded vent made from Polypropylene Plastic with a clog free baffle designed so rain and snow are not pulled into the attic and debris from leaves pine needles and twig will not get trapped. Vent is for use with standard 12 inch cap shingles and applications with pitches from 3/12 to 16/12. Product backed by lifetime manufacturer's warranty
1.
Ridge Vents: Quarrix Aviator With Filter
a.
Net Free Area: 18 sq inches (381 cm sq/lineal m) per lineal foot
b.
Color: Black
c.
Dimensions: 15-3/4 inch (400 mm) wide by 4 feet (1.2 m) long by 1 inch (25 mm) high.
2.
Ridge Vents: Quarrix Aviator Without Filter.
a.
Net Free Area: 18 sq inches (381 cm sq/lineal m) per lineal foot
b.
Color: Black
c.
Dimensions: 15-3/4 inch (400 mm) wide by 4 feet (1.2 m) long by 1 inch (25 mm) high.
 
** NOTE TO SPECIFIER ** Use in conjunction with properly ventilated attic and rafter space. Delete if not required.
 
E.
Soffit Vents: Quarrix Soffit Vent Strip manufactured of corrosion-free, profile high-density polyethylene corrugated plastic. Layers of corrugated plastic must be stapled. Product backed by lifetime manufacturer's warranty
1.
Soffit Vents: Quarrix Soffit Ventilation.
a.
Dimensions: 1 inch (25 mm) wide by 4 feet (1.2 m) long by 1-1/2 inches (12.5 mm) high.
b.
Net Free Area: 9-1/2 square inches per lineal foot.
c.
Color: White or Black
2.3
TILE ROOF ACCESSORIES
 
** NOTE TO SPECIFIER ** Quarrix Tile Battens are intended for use with flat roofing tile with a minimum slope of 2/12 up to a maximum slope of ___. Verify the slope limitation with the roof covering manufacturer. Delete if not required.
 
A.
Tile Battens: Quarrix Tile Battens, manufactured of corrosion-free, laminated high-density polyethylene corrugated plastic. Layers of corrugated plastic must be glued.
1.
Tile Battens: Quarrix Tile Battens.
a.
Color: Black.
b.
Dimensions: 1-1/2 inches (38.1 mm) wide by 8 feet (2.4 m) long by 3/4 inch (19 mm) high.
B.
Upper and Lower Metal/Eave Closures: Quarrix coated steel Eave Closure (birdstop) friction fits between the weather checks on the lower edge of the tile. Closure is formed to match the contour of the tile and fits on top of the drip edge under the first course of tile to raise the lower edge to the correct height as well as keep out birds and insects.
1.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those that are not applicable.
 
a.
Black
b.
Canyon Earth
c.
Desert Red
d.
Golden Rod
e.
Saddle Brown
C.
Universal Tile Ridge Vent: Combines tile ventilation and expandable weather blocking with an aluminum closure system to attach to tile with a peel-off butyl adhesive.
1.
Color / Width:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those that are not applicable.
 
a.
Black / 15 inches by 25 feet (381 mm by 7/72 m)
b.
Terra Cotta / 15-3/4 inch by 26 feet (400 mm by 7.92 m)
c.
Venetian Red / 15-3/4 inches by 16 feet (400 mm by 4.87 m)
d.
Brown / 15-3/4 inches by 16 feet (400 mm by 4.87 m)
D.
Quarrix Universal Tile Flashing a fully adhered, expandable aluminum flashing with a width of 11-3/4 inches, can be used as a primary flashing and counter flashing, in combination with bent metal flashings, or as a weather block wherever mortar would be required.
E.
Tile Fasteners: Quarrix High-Low Roofing Screws: 2-3/4 inch overall length, 1-1/2 inch thread length, #10 pan-head (.40 inch) screws, 2 per tile.
1.
Fasteners for Cut Tiles: Attach cut pieces without factory fastener holes to a larger tile piece or full tile with an approved adhesive or concealed 3/4 inch (19 mm) #12 sheet metal screws.
2.
Fasteners for Hip/Ridge/Rake trim and Hip/Ridge Starter: Quarrix High-Low Roofing Screws: 2-3/4 inch overall length, 1-1/2 inch thread length, #10 pan-head (.40 inch) screws; .344 inch (8.7 mm) diameter bugle head screws; or 3 inch (76 mm) non-corrosive ring shank nail in combination with an approved adhesive under the nose of each trim piece.
3.
Fasteners for Battens: 5d ring-shank nails of stainless steel or 16 gauge stainless steel staples of sufficient length to penetrate sheathing.
2.4
PIPE FLASHINGS
 
** NOTE TO SPECIFIER ** Quarrix Pipe Boots are intended for use with shingled roofing tile with slope of 3/12 to 14/14. Verify the slope limitation with the roof covering manufacturer. Delete if not required.
 
A.
Pipe Boot: Quarrix Pipe Boot, all steel construction with TightLOCK Top grips the pipe and forms a weather-tight seal. Telescoping sleeve allows for varying pipe heights, roof expansion and works to combat frost in cold climates. adjustable base with pinch and push corners. For use with shingled roofing tile with slopes of 3/12 to 14/12.
1.
Pipe Boot, 1-1/2 inch Standard, adjusts from 3/12 to 8/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
2.
Pipe Boot, 2 inch Standard, adjusts from 3/12 to 8/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
3.
Pipe Boot, 3 inch Standard, adjusts from 3/12 to 8/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
4.
Pipe Boot, 4 inch Standard, adjusts from 3/12 to 8/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
5.
Pipe Boot, 1-1/2 inch High Pitch, adjusts from 8/12 to 14/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
6.
Pipe Boot, 2 inch High Pitch, adjusts from 8/12 to 14/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
7.
Pipe Boot, 3 inch High Pitch, adjusts from 8/12 to 14/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
8.
Pipe Boot, 4 inch High Pitch, adjusts from 8/12 to 14/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
9.
Pipe Boot, 1-1/2 inch and 2 inch Extender Tube, adjusts from 3/12 to 14/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
10.
3 inch and 4 inch Extender Tube, adjusts from 3/12 to 14/12 pitch.
a.
Color:
1)
Mill Finish.
2)
Weathered Wood.
3)
Black.
4)
Dark Brown.
2.5
ROOF PATCH
 
** NOTE TO SPECIFIER ** Quarrix Roof Patch is intended for reroofing projects when covering holes in the roof and when converting from static vents to ridge ventilation products. Delete if not required.
 
A.
Roof Patch: Quarrix Smart Plug, heavy-duty with a reinforced backside that can hold more than 700 lbs. Fits standard sized holes left by box, slant-back and turbine vents.
1.
Construction: 24 Gauge Galvanized Steel and 7/16 inch OSB Sheeting
2.
Size:
a.
Patch Size 8 inches by 8 inches (20.32 by 20.32 cm), O.D. 12 inches by 12 inches (30.48 by 30.48 cm).
b.
Patch Size 12 inches by 12 inches (30.48 by 30.48 cm), O.D. 16 inches by 16 inches (40.64 x 40.64 cm).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until roof openings and substrates have been properly prepared.
B.
Verify deck surfaces are correctly framed, dry, free of ridges, warps, or voids.
C.
If openings and substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
General: Install in accordance with manufacturer's instructions.
 
** NOTE TO SPECIFIER ** The following paragraph is required for use with ridge vents. Delete if not used.
 
B.
Ridge Vents: Quarrix Rigid Roll or Rigid Section ridge vents
1.
Place vent over the entire length of the ridge vent opening. Butt separate pieces tightly together.
 
** NOTE TO SPECIFIER ** The following paragraph is required for use with Quarrix Rigid Vents. Delete if not used.
 
2.
Install end caps at both ends of the ridge vent.
3.
Secure cap shingles and vents at the same time by nailing ridge caps with roofing nails in a common overlapping pattern. Nails should penetrate the wood deck a minimum of 3/4 inch (19 mm). Position ridge vent to maintain the pitch of the roof before nailing.
C.
Hip Vents: Install Quarrix Rigid Roll or Rigid Section ridge vents as needed to provide adequate ventilation. To maintain a structural roof and balanced ventilation system do cut a continuous slot or vent lower than the top 1/3 of the roof.
1.
Cut an 18 inches (457 mm) long, 2 inches (50 mm) wide slot, 6 inches (152 mm) from point where hip and ridge meet. Space 18 inch (457 mm) slots with 12 inch (305 mm) uncut widths between each. 18 inch slots should only be cut in the upper 1/3 of the roof.
2.
Lay a bead of sealant on each side of the pre-cut slots approximately 1 inch (25 mm) from the edges.
3.
Place vent over entire length.
4.
Butt multiple lengths tightly and put end cap at end of each section.
5.
Secure cap shingles and vents at the same time by nailing ridge caps with roofing nails in a common overlapping pattern. Nails should penetrate the wood deck a minimum of 3/4 inch (19 mm). Position ridge vent to maintain the pitch of the roof before nailing.
D.
Off Peak Vent: Install as needed to provide adequate ventilation.
1.
Vent Preparation: Use: Use Multi Roll or modify Rigid Roll by peeling StormStop membrane from bottom of 3 inch (76 mm) corrugated air return along the one side of vent. Cut off 3 inch (76 mm) corrugated air return attached to StormStop Membrane.
2.
Slot Preparation: Cut horizontal 3/4 inch (19 mm) slot in the deck for desired ventilation. Leave a minimum of 6 inches (152 mm) uncut on each end of slot. Install felt underlayment per manufacturer's instructions on the deck past cut slot. Trim felt from slot opening. Caulk edges of felt. Install roof shingles per manufacturer's installation instructions, past slot. Caulk the top edge of shingles. Trim shingles from slot opening.
3.
Vent Placement: Install: Use Multi Roll or modify Rigid Roll along the slot opening with the 3 inch (76 mm) corrugated air return 1 inch (25 mm) below the ventilation slot. Tack down the lead edge of the roll through the 3 inch (76 mm) air return. Tack the middle and the other end through air return. Pull membrane tight and caulk, 4-1/2 inches (114 mm) up the deck from slot between the roof deck and the StormStop membrane, for the entire length of slot. Nail through modified plastic cap and StormStop membrane into the deck. Install foam end caps.
a.
Caulk the front edge of Rigid Roll Plus and on top and behind vent. Install felt underlayment on top of Rigid Roll a minimum of 15 inches (381 mm). Lap felt from the vent to ridge. Caulk front edge of felt underlayment.
b.
Cut tabs from shingles. Nail starter course of shingles per manufacturer's installation instructions. Caulk front edge of starter course.
c.
Install a minimum of one course of shingles, lapped on top of starter course, over vent. Nails should penetrate wood deck a minimum of 3/4 inch (19 mm). Install remaining shingles per manufacturer's installation instructions.
E.
Shed or Clerestory Vents: Install shed or clerestory vents as needed to provide adequate ventilation.
1.
Vent Preparation: Use: Use Multi Roll or modify Rigid Roll by peeling StormStop membrane from bottom of 3 inch (76 mm) corrugated air return along the one side of vent. Cut off 3 inch (76 mm) corrugated air return attached to StormStop Membrane.
2.
Slot Preparation: Cut horizontal 1 inch (25 mm) slot in deck before the wall, where ventilation is needed. Leave a minimum of 6 inches (152 mm) uncut on each end of slot. Install felt underlayment per manufacturer's instructions on the deck past cut slot. Trim felt from slot opening. Caulk edges of felt. Install roof shingles per manufacturer's installation instructions, past slot.
3.
Vent Placement: Place the Vents along the slot opening with the 3 inch (76 mm) corrugated air return 1 inch (25 mm) below the ventilation slot, also covering the 6 inch (152 mm) minimum uncut on both ends Products with StormStop must have an end cap inserted at the end of each section. Apply sealant to the roof shingles, before installing the vent filling any voids between the bottom of the vent and the surface of the shingle. Use butyl sealant conforming to ASTM C 1085; latex sealant conforming to ASTM C 834; silicone sealant complying with ASTM C 920 or asphalt roofing cement complying with ASTM D 4586.
4.
End Cap, Vent and Flashing Installation: Pull apart a precut section of the foam end cap found with the vent. Trim enclosed end caps to fit at each end of the vent. Using a utility knife, make a cut in the StormStop material 1/2 inch (12.5 mm) on the side with the air return, back from the end of the section. Using construction adhesive or sealant, coat both sides of the StormStop membrane where it has been cut back at the end of the vent. Insert the foam end cap with the cut back StormStop material between the foam end cap and the underside of the vent to assure a weather tight seal. Install foam end caps at the end of roof and where Quarrix ridge vents are joined together.
5.
Nail lead edge of vent through the 3 inch (76 mm) air return and end cap. Nail the middle and the other end of vent through the 3 inch (76 mm) air return. Pull StormStop membrane is tight up against wall and caulk, 4-1/2 inches (114 mm) up the wall from slot. Secure lead edge of Rigid Roll at lead edge and insert end cap. Pull vent tight and secure at about 10 feet (3.05 m). Pull the rest of the vent tight and secure, inserting the end cap. Multiple lengths of vent can be joined by butting the sections tightly together. Finish nailing the vent along the roof deck and along the wall. Nails should penetrate the wood deck and siding at least 3/4 inch (19 mm). Nail every 6 inches (152 mm).
6.
Install metal flashing on top of the Quarrix ridge vent, it is important that the vent is protected from UV exposure. See detail Flashing Details for dimensions of Metal Flashing.
7.
Siding Installation: Install siding over the vent piece on wall. When finished siding should cover the wall and overlap the metal flashing over the vent.
 
** NOTE TO SPECIFIER ** The following paragraph is required for use with Quarrix Flex Vents. Delete if not used.
 
F.
Quarrix Flex Vent:
1.
Cut a 2 inch (50.8 mm) slot. Cut a 1 inch (25.4 mm) slot on each side of the ridge. Length of slot should be determined by the amount of required ventilation. A minimum of 12 inches (304.8 mm) must be left uncut on each end of the ridge
2.
Roll out the Flex Roll along entire ridge. Multiple lengths may be butted together. Nail both ends of vent. Nails must penetrate sheathing 3/4 inch (19 mm). If using nail gun, adjust the air pressure so the ridge vent is not over-compressed
3.
Nail ridge caps directly over the Flex Roll, using a coil nail gun or by hand nailing. Nails must penetrate sheathing 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** The following paragraph is required for use with Quarrix Aviator Ridge Vent. Delete if not used.
 
G.
Quarrix Aviator Ridge Vent:
1.
Remove ridge cap shingles. Then, cut a slot in the plywood along roof ridge 2 inches (50.8 mm) wide (1 inch on each side (25.4 mm). If a ridge board is present, cut slot wide enough for a 1 inch (25.4 mm) slot on each side of the ridge board. Note: Stop a minimum of 12 inches (305 mm) from chimneys or ridge/dormer intersections. A minimum of 6 inches (152 mm) must be left uncut on each end of the ridge. Once the slot is cut and any overlapping shingles covering the ridge are trimmed and removed, the ridge is ready for vent installation.
2.
Center the Aviator Ridge Vent over the ridge. Use the alignment marks molded into the vent to position the vent. Using 6 of the 3 inch (76.2 mm) ring shank roofing nails provided, nail Aviator to the roof using the nail bosses as a guide (the nails must penetrate the wood roof deck at least 3/4 inch (19 mm)). When installing the Aviator ridge vent in cold weather, leave a 1/8 inch (6.35 mm) gap between the ends of the vent to allow for expansion and apply a bead of sealant in the gap. For the best looking roof lines, install Aviator along the entire length of the ridge. When using laminated shingles, we require that a layer of sealant be applied to fill the voids created by the laminations beside and under the vent. Use either butyl sealant conforming to ASTM C 1085, latex sealant conforming to ASTM C 834, silicone sealant complying with ASTM C 920 or asphalt roofing cement complying with ASTM D 4586. After applying the sealant, ensure the weep holes are open.
3.
Nail each 4 foot (1.22 m) Aviator section in the same manner until the entire ridge is covered. Apply a layer of sealant to the ends of each Aviator section and then butt the ends together. Cut the last piece to the necessary length and install with the uncut end to the outside.
4.
To further secure the vent, install new ridge caps with 3 inch (76.2 mm) ring shank roofing nails in a common, overlapping pattern. For optimal performance, it is recommended that all of the 3 inch (76.2 mm) ring shank nails provided with the Aviator ridge vent to be used. Six nails will be used to initially secure the vent down at the nail bosses (see Step 2) and the remaining 24 nails should be used every 5 inches (127 mm) to secure the cap.
 
. ** NOTE TO SPECIFIER ** The following paragraph is required for use with Quarrix Soffit Vents. Delete if not used.
 
H.
Soffit Vents:
1.
Install continuous vents along full length of soffit unless otherwise noted.
3.3
TILE ROOF ACCESSORIES
 
** NOTE TO SPECIFIER ** The following paragraph is required for use with Quarrix Tile Battens with tile roofs. Delete if not used.
 
A.
Tile Battens:
1.
Install ridge batten with top edge approximately 1 inch (25 mm) from ridge nailers or vent.
2.
Strike horizontal line for top edge of first batten 15 inches (381 mm) up roof slope, and parallel to, eave edge.
3.
Strike intermediate horizontal lines between line for top edge of first batten and top edge of ridge batten; space lines equally, at maximum spacing of 13- 1/2 inches (343 mm).
4.
Install battens with top edges aligned with struck lines; nail or screw battens to roof deck 10 inches (254 mm) on center, maximum using 5 penny non- corrosive nails or screws long enough to penetrate 3/4 inch (19 mm) sheathing.
B.
Eave Flashings: Install metal eave flashing 1/8 inch (3 mm) beyond the fascia; lap end joints minimum 3 inches (76 mm), with plastic cement seal between overlapping metal surfaces.
1.
Apply self-seal membrane over eave flashing parallel to eave edge in accordance with manufacturer's printed instructions.
2.
Extend self-seal membrane up roof slope minimum 2 feet (610 mm) beyond interior face of exterior wall or as required by code, whichever is greater.
3.
Place each successive ply overlapping top edge of previous ply 3 inches (76 mm).
C.
Ridge Vent: Install in accordance with manufacturer's printed instructions.
D.
Tile Fasteners: Install in accordance with manufacturer's printed instructions.
3.4
PIPE FLASHINGS
 
** NOTE TO SPECIFIER ** Quarrix Pipe Boots are intended for use with shingled roofing tile with slope of 3/12 to 14/12. Verify the slope limitation with the roof covering manufacturer. Delete if not required.
 
A.
Pipe Boot Re-Roofing: Quarrix Pipe Boot, all steel construction with TightLOCK Top grips the pipe and forms a weather-tight seal. Telescoping sleeve allows for varying pipe heights, roof expansion and works to combat frost in cold climates. adjustable base with pinch and push corners. For use with shingled roofing tile with slopes of 3/12 to 14/12.
1.
Preparation: Remove up to three courses of shingles above the existing pipe flashing to ensure that the back flange is covered by the shingles. Remove existing pipe flashing and remove any old roof cement. Apply roofing cement around the pipe and underlayment, as it penetrates the roof to create a weather seal. If necessary, install new shingles up to the pipe penetration and notch shingles around the plumbing pipe.
2.
Pipe Boot Preparation: On painted Pipe Boots, remove the protective plastic layer. Place new pipe boot next to plumbing pipe and visually check pitch alignment. If pitch adjustment is needed, pinch front corners to increase the pitch or push down on the front of the Pipe Boot to decrease the pitch. Plumbing pipe should extend enough (2 to 3 inches) above the base sleeve to allow for roof expansion and contraction.
3.
Boot Placement: Apply a bead of a polyurethane sealant on the rim of the plumbing pipe. Place the Pipe Boot over the plumbing pipe seating the TightLOCK Top on to the pipe. Turn the top clockwise 1/8" so that the TightLOCK Top is secured. Nail the base to the roof using the embossed guides. Install two nails into flange on the back of the base.
4.
Finishing: Continue installing shingles, lap the shingles over the side and back flanges (notch as required). Apply a bead of sealant to the exposed nail heads on the base.
B.
Pipe Boot New Roofing: Quarrix Pipe Boot, all steel construction with TightLOCK Top grips the pipe and forms a weather-tight seal. Telescoping sleeve allows for varying pipe heights, roof expansion and works to combat frost in cold climates. adjustable base with pinch and push corners. For use with shingled roofing tile with slopes of 3/12 to 14/12.
1.
Boot Placement: Apply a bead of a polyurethane sealant on the rim of the plumbing pipe. Place the Pipe Boot over the plumbing pipe seating the TightLOCK Top on to the pipe. Turn the top clockwise 1/8" so that the TightLOCK Top is secured. Nail the base to the roof using the embossed guides. Install two nails into flange on the back of the base.
2.
Finishing: Continue installing shingles, lap the shingles over the side and back flanges (notch as required). Apply a bead of sealant to the exposed nail heads on the base.
 
** NOTE TO SPECIFIER ** Include the following paragraph for use with Quarrix Roof Patch. Delete if not required.
 
C.
Roof Patch: Quarrix Smart Plug.
1.
Preparation: Remove vent to patch size openings required for patch size specified.
2.
Placement: Place the plug over the opening with edges overlapping the sheathing.
3.
Finishing: Nail perimeter of the Smart Plug to sheathing.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Repair or replace damaged products before Substantial Completion.
END OF SECTION