Download SECTION 07 72 36 AUTOMATIC SMOKE VENTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 72 36
AUTOMATIC SMOKE VENTS
 
 
Copyright 2016 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** The BILCO Company; automatic smoke vents.
This section is based on the products of The BILCO Company, which is located at:
P. O. Box 1203
New Haven, CT 06505-1203
Toll Free Tel: 800-366-6530
Fax: 203-535-1582
Email: request info (bilco@bilco.com)
Web: www.bilco.com
[ Click Here ] for additional information.
The BILCO Company has served the building industry since 1926. During these years it has built a reputation among architects, engineers, specifiers, and the construction trades for dependability and for products that are unequaled in design and workmanship. BILCO, a wholly owned subsidiary of AmesburyTruth which is a division of Tyman PLC, has been a pioneer in the development of specialty access products for commercial and residential construction markets.
The BILCO Company continues to be the industry leader in the design and manufacture of specialty access products. In order to better serve its customers, BILCO has added manufacturing facilities and strategic distribution throughout the world, along with establishing an extensive international network of factory-trained representatives. These representatives, combined with BILCO's highly skilled and dedicated personnel, ensure a level of customer service that is unequaled in the industry. As the leader in design innovation, many of BILCO's products incorporate features for which numerous U.S. and international patents have been issued. Years of engineering experience, coupled with manufacturing facilities utilizing the most modern equipment available, allows BILCO to design and fabricate access products for virtually every application.
The BILCO Company is committed to producing access products that are unequaled in quality, design and workmanship. BILCO products are fabricated to consistently high quality standards to ensure complete customer satisfaction. As part of its commitment, BILCO has implemented a LEAN manufacturing quality and continuous improvement system that has achieved ISO 9001 certification.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Type DSH Automatic Roof Smoke Vent, Double Leaf.
B.
Type Lumivent Automatic Roof Smoke Vent, Double Leaf, Translucent.
C.
Type ACDSH Automatic Roof Smoke Vent, Double Leaf, Noise Blocking.
D.
Type SV Automatic Roof Smoke Vent, Single Leaf.
E.
Type GSV Automatic Roof Smoke Vent, Domed, Single Leaf.
F.
Type SVEV Automatic Roof Smoke Vent, Single Leaf, For Elevator Shafts.
1.
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
G.
Section 07 72 30 - Rooftop Pipe Support*.
H.
Section 07 72 53 - Snow Guards.
I.
Section 08 31 13 - Access Doors and Frames.
J.
Section 08 33 00 - Overhead Coiling Doors and Grilles.
K.
Section - .
1.
REFERENCES
L.
Underwriters Laboratories (UL):
1.
UL 790 - Standard for Standard Test Methods for Fire Tests of Roof Coverings.
2.
UL 793 - Standard for Automatically Operated Roof Vents for Smoke and Heat.
3.
SUBMITTALS
M.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
N.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Test reports.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods:
a.
Instructions for resetting the latch with each unit.
O.
Shop Drawings: Include system components, utility requirements and connections, relationship with adjacent construction. Include required clearances and access for servicing.
1.
QUALITY ASSURANCE
P.
Manufacturer Qualifications: Minimum 5 years experience manufacturing similar equipment.
Q.
Installer Qualifications: Minimum 2 years experience installing similar equipment.
1.
DELIVERY, STORAGE, AND HANDLING
R.
Store products in manufacturer's unopened packaging until ready for installation.
1.
PROJECT CONDITIONS
S.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.
WARRANTY
T.
Manufacturer's Warranty: Provide manufacturer's standard warranty. Materials shall be free of defects in material and workmanship for a period of five years from the date of purchase. Should a part fail to function in normal use within this period, manufacturer shall furnish a new part at no charge.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: The BILCO Company, which is located at: P. O. Box 1203; New Haven, CT 06505-1203; Toll Free Tel: 800-366-6530; Fax: 203-535-1582; Email: request info (bilco@bilco.com); Web: www.bilco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.2
AUTOMATIC ROOF FIRE VENT, DOUBLE LEAF
A.
Basis-of-Design: Type DSH Double Leaf, Automatic Roof Smoke Vent as manufactured by The BILCO Company.
1.
Factory pre-assembled.
2.
Width (in / mm): ______.
3.
Length (in / mm): ______. Length denotes hinge side.
B.
Performance Characteristics:
1.
UL listed. Comply with UL 793 and UL 790 Class A (burning brand test).
2.
Minimum Live Load: 40 lbs per sq ft (195.3 kg per sq m).
3.
Maximum Deflection: 1/150th of the span or 20 lbs per sq ft (97.6 kg per sq m) wind uplift.
4.
Automatic, Simultaneous, and Controlled Vent Opening: When latch is manually released or heat breaks fusible link. Surrounding roof surfaces not to be damaged by vent opening process.
5.
Weathertight: Fully welded corner joints on cover and curb.
6.
Latch Mechanisms: Withstand 90 lbs per sq ft (439.4 kg per sq m) wind uplift on cover.
7.
Covers held in closed position not overstressing fusible link.
8.
Latch operation: Instantaneous release and opening of vent covers when UL listed fusible links fail due to heat. Designed for easy resetting, after a fire or test. Covers cannot be latched closed unless the mechanism has been properly reset.
C.
Covers:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel. A 3 in (76 mm) beaded flange, and formed reinforcing members.
2.
Material: 11 gauge, 0.091 in (2.30 mm) aluminum. A 3 in (76 mm) beaded flange, and formed reinforcing members.
3.
Insulation: 1.0 in (25 mm) thick fiberglass, fully covered and protected by metal liner.
 
** NOTE TO SPECIFIER ** Delete metal liner not required.
 
a.
Metal Liner: 22 gauge, 0.034 in (0.85 mm) paint bond G-90 galvanized steel.
b.
Metal Liner: 18 gauge, 0.040 in (1.02 mm) aluminum.
4.
Hardware for cover to be bolted through heavy gauge reinforcing channel welded to underside of cover and concealed within the insulation space.
D.
Gasket: Heavy extruded EPDM rubber gasket mechanically fastened to top of curb to assure a continuous seal when compressed by the covers.
E.
Curb:
1.
Height: 12 in (305 mm).
 
** NOTE TO SPECIFIER ** Delete sheet metal type not required.
 
2.
Sheet metal, 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel. A 3 in (76 mm) beaded flange, and formed reinforcing members.
3.
Sheet metal, 11 gauge, 0.091 in (2.30 mm) aluminum. A 3 in (76 mm) beaded flange, and formed reinforcing members.
4.
Flange: Formed 3-1/2 in (89 mm) flange with 7/16 in (11 mm) holes provided for securing to roof deck.
5.
Integral metal capflashing of same gauge and material and Bil-Clip flashing system, including stamped tabs, 6 in (152 mm) on center, bent inward to hold single-ply roofing membrane securely in place.
6.
Insulation: Rigid, 1 in (25 mm) high-density fiberboard thick on outside of curb.
F.
Lifting mechanisms: High performance gas springs, with powder coated outer tube and chromate plated inner rod, open covers automatically against a 10 lbs per sq ft (49 Kg per sq m) snow or wind load and lock cover in full open position. Dampers in gas springs assure a controlled rate of opening. A release mechanism allows covers to be closed. Cyclic durability of 50,000 cycles.
G.
Latch mechanism: BILCO Thermolatch II positive hold and release mechanism with a separate latching point for each cover controlled by a single fusible link.
1.
Fusible Link: UL listed 165 degrees F (74 degrees C), curb mounted on a non-hinged end allowing the latch mechanism to be easily reset from roof level.
H.
Hardware:
1.
Hinges: Heavy pintle hinges.
 
** NOTE TO SPECIFIER ** The first of three options below is standard. The stainless steel option is for highly corrosive environments. Delete the two hardware options not required.
 
2.
Material: Zinc plated and chromate sealed unless otherwise specified.
3.
Material: Hot dip galvanized steel.
4.
Material: Stainless steel, type 316.
I.
Manual Pull Release Cables: Interior and exterior cables with red vinyl grips allow unit to be opened without disturbing fusible link.
J.
Factory Finish:
1.
Alkyd base red oxide primer.
2.
Mill finished aluminum.
2.3
AUTOMATIC ROOF FIRE VENT, DOUBLE LEAF, TRANSLUCENT
A.
Basis-of-Design: Type Lumivent, Translucent Automatic Roof Smoke Vent as manufactured by The BILCO Company.
1.
Factory pre-assembled.
2.
Width (in / mm): ______.
3.
Length (in / mm): ______. Length denotes hinge side.
B.
Performance Characteristics:
1.
UL listed.
2.
Minimum Live Load: 40 lbs per sq ft (195.3 kg per sq m).
3.
Maximum Deflection: 1/150th of the span or 20 lbs per sq ft (97.6 kg per sq m) wind uplift.
4.
Automatic, Simultaneous, and Controlled Vent Opening: When latch is manually released or heat breaks fusible link. Surrounding roof surfaces not to be damaged by vent opening process.
5.
Weathertight: Fully welded corner joints on cover and curb.
6.
Latch Mechanisms: Withstand 90 lbs per sq ft (439.4 kg per sq m) wind uplift on cover.
7.
Covers held in closed position not overstressing fusible link.
8.
Latch operation: Instantaneous release and opening of vent covers when UL listed fusible links fail due to heat. Designed for easy resetting, after a fire or test. Covers cannot be latched closed unless the mechanism has been properly reset.
a.
Covers automatically lock in the open position with a rigid hold open arm.
C.
Covers: Translucent multi-wall polycarbonate sheet framed with rigid extruded aluminum and coated for UV resistance.
1.
Glazing R-factor: 2.38 (U=2.39W/m2K) per ASTMD236.
2.
Cover Slope: 4:12 per Section 2610.3 of IBC (ICC).
3.
Hardware for cover to be bolted through heavy gauge reinforcing channel welded to underside of cover.
4.
Rigid hold open arm equipped with 1 in (25 mm) diameter red vinyl grip handle to permit easy release for closing.
D.
Curb:
1.
Height: 12 in (305 mm).
2.
Material: 11 gauge, 0.091 in (2.30 mm) aluminum, pitched 20 degrees to a fixed center channel.
3.
Curb Flange: 3-1/2 in (89 mm) with 7/16 in (11 mm) holes provided for securing to roof deck.
4.
Curb Flashing: Integral 11 gauge, 0.091 in (2.30 mm) aluminum capflashing featuring Bil-Clip flashing system, including stamped tabs, 6 in (152 mm) on center, bent inward to hold single-ply roofing membrane securely in place.
5.
Gasket: Dual-durometer co-extruded EPDM rubber gasket mechanically fastened to top of curb to form a continuous seal when compressed against underside of cover.
6.
Insulation: Rigid, 1 in (25 mm) thick high-density fiberboard on outside of curb.
E.
Lifting mechanisms: High performance gas springs, with corrosion resistant outer tube and inner rod, open covers automatically against a 10 lbs per sq ft (49 Kg per sq m) snow or wind load and lock cover in full open position. Dampers in gas springs assure a controlled rate of opening. A release mechanism allows covers to be closed. Cyclic durability of 50,000 cycles.
F.
Latch mechanism: BILCO Thermolatch II positive hold and release mechanism with a separate latching point for each cover controlled by a single fusible link.
1.
Fusible Link: UL listed 165 degrees F (74 degrees C), curb mounted on a non-hinged end allowing the latch mechanism to be easily reset from roof level.
G.
Hardware:
1.
Hinges: Heavy duty, 316 stainless steel pintle hinges.
 
** NOTE TO SPECIFIER ** The first option below is standard. The stainless steel option is for highly corrosive environments. Delete the two hardware options not required.
 
2.
Material: Zinc plated and chromate sealed unless otherwise specified.
3.
Material: Stainless steel, type 316.
H.
Manual Pull Release Cables: Interior and exterior cables with red vinyl grips allow unit to be opened without disturbing fusible link.
I.
Factory Finish: Mill finished aluminum.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
AUTOMATIC ROOF FIRE VENT, DOUBLE LEAF, NOISE BLOCKING
A.
Basis-of-Design: Type ACDSH Double Leaf, Automatic Roof Smoke Rated Vent as manufactured by The BILCO Company.
1.
Factory pre-assembled.
2.
Width (in / mm): ______.
3.
Length (in / mm): ______. Length denotes hinge side.
B.
Performance characteristics:
1.
UL listed.
2.
Minimum Live Load: 40 lbs per sq ft (195.3 kg per sq m).
3.
Maximum Deflection: 1/150th of the span or 90 lbs per sq ft (439.4 kg per sq m) wind uplift.
4.
Automatic, Simultaneous, and Controlled Vent Opening: When latch is manually released or heat breaks fusible link. Surrounding roof surfaces not to be damaged by vent opening process.
5.
Weathertight: Fully welded corner joints on cover and curb.
6.
Latch Mechanisms: Withstand 90 lbs per sq ft (439.4 kg per sq m) wind uplift on cover.
7.
Covers held in closed position not overstressing fusible link.
8.
Latch operation: Instantaneous release and opening of vent covers when UL listed fusible links fail due to heat. Designed for easy resetting, after a fire or test. Covers cannot be latched closed unless the mechanism has been properly reset.
9.
Sound Transmission Rating: STC-46 sound rating.
C.
Covers: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel. A 5 in (127 mm) beaded flange, and formed reinforcing members.
D.
Gasket: PVC permanently adhered to underside of covers and top of curb.
E.
Curb: 14 gauge, 0.078 in (1.9 mm) paint bond G-90 galvanized steel with a fixed center channel. 12 in (305 mm) high with formed 5 in (127 mm) flange and 7/16 in (11 mm) holes for securing to roof deck. Integral metal capflashing of same gauge and material and the Bil-Clip flashing system, including stamped tabs, 6 in (152 mm) on center, bent inward to hold single-ply roofing membrane securely in place.
F.
Cover and Curb Insulation: 3 in (76 mm) thick fiberglass, fully enclosed by 14 gauge, 0.078 in (1.9 mm) paint bond G-90 galvanized steel liner.
G.
Lifting mechanisms: Corrosion resistant gas springs open covers automatically against a 10 lbs per sq ft (48.8 Kg per sq m) snow or wind load and lock cover in full open position. Dampers in gas springs assure a controlled rate of opening. A release mechanism allows covers to be closed.
H.
Latch mechanism: BILCO Thermolatch II positive hold and release mechanism with a separate latching point for each cover controlled by a single fusible link.
1.
Fusible Link: UL listed 165 degrees F (74 degrees C), curb mounted on a non-hinged end allowing the latch mechanism to be easily reset from roof level.
I.
Hardware: Zinc plated/chromate sealed unless otherwise specified.
1.
Corrosion resistant gas springs.
2.
Hot dip galvanized steel stop cables.
J.
Factory Finish: Alkyd base red oxide primer.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.5
AUTOMATIC ROOF FIRE VENT, SINGLE LEAF
A.
Basis-of-Design: Type SV Single Leaf, Automatic Roof Smoke Vent as manufactured by The BILCO Company.
1.
Factory pre-assembled.
 
** NOTE TO SPECIFIER ** In Canada only: Specify frame opening of 48 x 48 in (195 x 195 mm) or greater for UL listing
 
2.
Width (in / mm): ______.
3.
Length (in / mm): ______. Length denotes hinge side.
B.
Performance Characteristics:
1.
UL listed.
2.
Minimum Live Load: 40 lbs per sq ft (195.3 kg per sq m).
3.
Maximum Deflection: 1/150th of the span or 20 lbs per sq ft (97.6 kg per sq m) wind uplift.
4.
Automatic, Simultaneous, and Controlled Vent Opening: When latch is manually released or heat breaks fusible link. Surrounding roof surfaces not to be damaged by vent opening process.
5.
Weathertight: Fully welded corner joints on cover and curb.
6.
Latch Mechanisms: Withstand 30 lbs per sq ft (146.5 kg per sq m) wind uplift on cover.
7.
Cover held in closed position not overstressing fusible link.
8.
Latch Operation: Instantaneous release and opening of vent covers when UL listed fusible links fail due to heat. Designed for easy resetting, after a fire or test. Covers cannot be latched closed unless the mechanism has been properly reset.
a.
Covers automatically lock in the open position with a rigid hold open arm.
C.
Cover:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel. A 3 in (76 mm) beaded flange, and formed reinforcing members.
2.
Material: 11 gauge, 0.091 in (2.30 mm) aluminum. A 3 in (76 mm) beaded flange, and formed reinforcing members.
3.
Insulation: 1.0 in (25 mm) thick fiberglass, fully covered and protected by metal liner.
 
** NOTE TO SPECIFIER ** Delete metal liner not required.
 
a.
Metal Liner: 22 gauge, 0.034 in (0.85 mm) paint bond G-90 galvanized steel.
b.
Metal Liner: 18 gauge, 0.040 in (1.02 mm) aluminum.
4.
Hardware for cover to be bolted through heavy gauge reinforcing channel welded to underside of cover and concealed within the insulation space.
5.
Rigid hold open arm equipped with 1 in (25mm) diameter red vinyl grip handle to permit easy release for closing.
D.
Gasket: Heavy extruded EPDM rubber gasket mechanically fastened to top of curb to assure a continuous seal when compressed by the covers.
E.
Curb:
1.
Height: 12 in (305 mm).
 
** NOTE TO SPECIFIER ** Delete sheet metal type not required.
 
2.
Material: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel.
3.
Material: 11 gauge, 0.091 in (2.30 mm) aluminum.
4.
Flange: Formed 3-1/2 in (89 mm) flange with 7/16 in (11 mm) holes provided for securing to roof deck.
5.
Integral metal capflashing of same gauge and material and Bil-Clip flashing system, including stamped tabs, 6 in (152 mm) on center, bent inward to hold single-ply roofing membrane securely in place.
6.
Insulation: Rigid, 1 in (25 mm) high-density fiberboard thick on outside of curb.
F.
Lifting mechanisms: Compression spring operators enclosed in anti-corrosive composite material telescopic tubes to open the covers against a snow/wind load. Upper and the outer tube prevents accumulation of moisture, grit, and debris inside lower tube assembly. Lower tube shall interlock with a flanged support shoe. Heavy duty shock absorbers provided to assure controlled opening of the covers.
G.
Latch mechanism: Bilco Thermolatch positive hold and release mechanism with a separate latching point for each cover controlled by a single fusible link.
1.
Fusible Link: UL listed 165 degrees F (74 degrees C), curb mounted on a non-hinged end allowing the latch mechanism to be easily reset from roof level.
 
** NOTE TO SPECIFIER ** The first hardware material option below is standard. The stainless steel option is for highly corrosive environments. Delete hardware material not required.
 
H.
Hardware material: Zinc plated and chromate sealed unless otherwise specified.
I.
Hardware Material: Stainless steel, type 316.
J.
Hinges: Heavy pintle hinges.
K.
Manual Pull Release Cables: Interior and exterior cables with red vinyl grips allow unit to be opened without disturbing fusible link.
L.
Factory Finish:
1.
Alkyd base red oxide primer.
2.
Mill finished aluminum.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.6
AUTOMATIC ROOF FIRE VENT, DOMED
A.
Basis-of-Design: Type GSV Single Leaf, Domed, Automatic Roof Smoke Vent as manufactured by The BILCO Company.
1.
Factory pre-assembled.
 
** NOTE TO SPECIFIER ** In Canada only: Specify frame opening of 48 x 48 in (195 x 195 mm) or greater for UL listing
 
2.
Width (in / mm): ______.
3.
Length (in / mm): ______. Length denotes hinge side.
B.
Performance Characteristics:
1.
UL listed.
2.
Minimum Live Load: 40 lbs per sq ft (195.3 kg per sq m).
3.
Maximum Deflection: 1/150th of the span or 20 lbs per sq ft (97.6 kg per sq m) wind uplift.
4.
Automatic, Simultaneous, and Controlled Vent Opening: When latch is manually released or heat breaks fusible link. Surrounding roof surfaces not to be damaged by vent opening process.
5.
Weathertight: Fully welded corner joints on cover and curb.
6.
Latch Mechanisms: Withstand 30 lbs per sq ft (146.4 kg per sq m) wind uplift on cover.
7.
Cover held in closed position not overstressing fusible link.
8.
Latch Operation: Instantaneous release and opening of vent covers when UL listed fusible links fail due to heat. Designed for easy resetting, after a fire or test. Covers cannot be latched closed unless the mechanism has been properly reset.
a.
Covers automatically lock in the open position with a rigid hold open arm.
C.
Cover: Polycarbonate dome framed with rigid extruded aluminum and coated for UV resistance.
1.
Hardware for cover to be bolted through heavy gauge reinforcing channel welded to underside of cover and concealed within the insulation space.
2.
Rigid hold open arm equipped with 1 in (25mm) diameter red vinyl grip handle to permit easy release for closing.
D.
Gasket: Heavy extruded EPDM rubber gasket mechanically fastened to top of curb to assure a continuous seal when compressed by the covers.
E.
Curb:
1.
Height: 12 in (305 mm).
 
** NOTE TO SPECIFIER ** Delete sheet metal type not required.
 
2.
Material: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel.
3.
Material: 11 gauge, 0.091 in (2.30 mm) aluminum.
4.
Flange: Formed 3-1/2 in (89 mm) flange with 7/16 in (11mm) holes provided for securing to roof deck.
5.
Integral metal capflashing of same gauge and material and Bil-Clip flashing system, including stamped tabs, 6 in (152 mm) on center, bent inward to hold single-ply roofing membrane securely in place.
6.
Insulation: Rigid,1 in (25 mm) high-density fiberboard thick on outside of curb.
F.
Lifting mechanisms: Compression spring operators enclosed in anti-corrosive composite material telescopic tubes to open the covers against a snow and wind load. Upper and the outer tube prevents accumulation of moisture, grit, and debris inside lower tube assembly. Lower tube shall interlock with a flanged support shoe. Heavy duty shock absorbers provided to assure controlled opening of the covers.
G.
Latch mechanism: BILCO Thermolatch positive hold and release mechanism with a separate latching point for each cover controlled by a single fusible link.
1.
Fusible Link: UL listed 165 degrees F (74 degrees C), curb mounted on a non-hinged end allowing the latch mechanism to be easily reset from roof level.
 
** NOTE TO SPECIFIER ** The first hardware material option below is standard. The stainless steel option is for highly corrosive environments. Delete hardware material not required.
 
H.
Hardware material: Zinc plated and chromate sealed unless otherwise specified.
I.
Hardware Material: Stainless steel, type 316.
J.
Hinges: Heavy pintle hinges.
K.
Manual Pull Release Cables: Interior and exterior cables with red vinyl grips allow unit to be opened without disturbing fusible link.
L.
Factory Finish:
1.
Alkyd base red oxide primer.
2.
Mill finished aluminum.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.7
AUTOMATIC ROOF FIRE VENT, SINGLE LEAF FOR ELEVATOR SHAFTS
A.
Basis-of-Design: Type SVEV Single Leaf, Automatic Roof Smoke Vent as manufactured by The BILCO Company.
1.
Factory pre-assembled.
2.
Width (in / mm): ______.
3.
Length (in / mm): ______. Length denotes hinge side.
B.
Performance Characteristics:
1.
UL listed.
2.
Minimum Live Load: 40 lbs per sq ft (195.3 kg per sq m).
3.
Maximum Deflection: 1/150th of the span or 20 lbs per sq ft (97.6 kg per sq m) wind uplift.
4.
Automatic, Simultaneous, and Controlled Vent Opening: When latch is manually released or heat breaks fusible link. Surrounding roof surfaces not to be damaged by vent opening process.
5.
Weathertight: Fully welded corner joints on cover and curb.
6.
Latch Mechanisms: Withstand 30 lbs per sq ft (146.4 kg per sq m) wind uplift on cover.
7.
Cover held in closed position not overstressing fusible link.
8.
Latch Operation: Instantaneous release and opening of vent covers when UL listed fusible links fail due to heat. Designed for easy resetting, after a fire or test. Covers cannot be latched closed unless the mechanism has been properly reset. Covers automatically lock in the open position with a rigid hold open arm.
C.
Cover:
 
** NOTE TO SPECIFIER ** Delete sheet metal not required.
 
1.
Material: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel. A 3 in (76 mm) beaded flange, and formed reinforcing members.
2.
Material: 11 gauge, 0.091 in (2.30 mm) aluminum. A 3 in (76 mm) beaded flange, and formed reinforcing members.
3.
Insulation: 1.0 in (25 mm) thick fiberglass, fully covered and protected by metal liner.
 
** NOTE TO SPECIFIER ** Delete metal liner not required.
 
a.
Metal Liner: 22 gauge, 0.034 in (0.85 mm) paint bond G-90 galvanized steel.
b.
Metal Liner: 18 gauge, 0.040 in (1.02 mm) aluminum.
4.
Hardware for cover to be bolted through heavy gauge reinforcing channel welded to underside of cover and concealed within the insulation space
5.
Rigid hold open arm equipped with 1 in (25 mm) diameter red vinyl grip handle to permit easy release for closing.
D.
Gasket: Heavy extruded EPDM rubber gasket mechanically fastened to top of curb to assure a continuous seal when compressed by the covers.
E.
Curb:
1.
Height: 12 in (305 mm).
 
** NOTE TO SPECIFIER ** Delete sheet metal type not required.
 
2.
Material: 14 gauge, 0.078 in (1.99 mm) paint bond G-90 galvanized steel.
3.
Material: 11 gauge, 0.091 (2.30 mm) aluminum. A 3 in (76 mm) beaded flange.
4.
Flange: Formed 3-1/2 in (89 mm) flange with 7/16 in (11 mm) holes provided for securing to roof deck.
5.
Integral metal capflashing of same gauge and material and Bil-Clip flashing system, including stamped tabs, 6 in (152 mm) on center, bent inward to hold single-ply roofing membrane securely in place.
 
** NOTE TO SPECIFIER ** Delete safety guard not required.
 
6.
Curb Fixed Safety Guard: 3/4 in (19 mm), 9 gauge, 0.153 in (3.89 mm) steel, raised expanded metal grid welded to a fixed angle on all four sides inside the base of the curb.
7.
Curb Fixed Safety Guard: 3/4 in (19 mm) .125 (3.2 mm) aluminum raised expanded metal grid welded to a fixed angle on all four sides inside the base of the curb.
8.
Curb Louvers: 8 by 24 in (203 by 610 mm), T-63815 aluminum louvers, with mill finish, mounted with insect screens into three non-hinge sides of the curb.
9.
Insulation: Rigid,1 in (25 mm) high-density fiberboard thick on outside of curb.
F.
Lifting mechanisms: Compression spring operators enclosed in anti-corrosive composite material telescopic tubes to open the covers against a snow and wind load. Upper and the outer tube prevents accumulation of moisture, grit, and debris inside lower tube assembly. Lower tube shall interlock with a flanged support shoe. Heavy duty shock absorbers provided to assure controlled opening of the covers.
G.
Latch mechanism: Bilco Thermolatch positive hold and release mechanism with a separate latching point for each cover controlled by a single fusible link.
1.
Fusible Link: UL listed 165 degrees F (74 degrees C), curb mounted on a non-hinged end allowing the latch mechanism to be easily reset from roof level.
 
** NOTE TO SPECIFIER ** The first hardware material option below is standard. The stainless steel option is for highly corrosive environments. Delete hardware material not required.
 
H.
Hardware material: Zinc plated and chromate sealed unless otherwise specified.
I.
Hardware Material: Stainless steel, type 316.
J.
Hinges: Heavy pintle hinges.
K.
Manual Pull Release Cables: Interior and exterior cables with red vinyl grips allow unit to be opened without disturbing fusible link.
 
** NOTE TO SPECIFIER ** Delete factory finish not required.
 
L.
Factory Finish: Alkyd base red oxide primer.
M.
Factory Finish: Mill finished aluminum.
PART 3 EXECUTION
 
1.
EXAMINATION
A.
Do not begin installation until substrates and openings have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
1.
PREPARATION
C.
Clean surfaces thoroughly prior to installation.
D.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
1.
INSTALLATION
E.
Install in accordance with manufacturer's instructions. Test for proper operation.
1.
PROTECTION
a.
After installation, clean as recommended by the manufacturer.
b.
Remove and legally dispose of construction debris from project site.
F.
Protect installed products until completion of project.
G.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION