Customize this spec with SpecWizard
Download SECTION 22 05 29 PENETRATION FIRESTOPPING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 22 05 29
PENETRATION FIRESTOPPING
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** HOLDRITE; Penetration Firestopping and support products.
.
This section is based on the products of HOLDRITE, which is located at:
14284 Danielson St.
Poway, CA 92064
Toll Free Tel: 800-321-0316
Fax: 760-744-0507
Email: request info (dbryne@holdrite.com)
Web: www.holdrite.com
[ Click Here ] for additional information.
HOLDRITE has established a reputation as a leading manufacturer known for innovative products and services in such categories as pipe support systems, acoustical noise
and vibration plumbing solutions, sleeving and firestopping systems, equipment supports and water heater accessories. HOLDRITE(R) continues to develop innovative products that support Copper, PEX, CPVC tubing, Steel Pipe, CSST, Cast Iron and other material types.
HOLDRITE(R) also offers value-added No-Cost Services to the plumbing contractor, wholesaler, mechanical engineer, and architect to assist with multiple stages in the project. These VIP Services include specification and submittal assistance, 2-D product drawings, custom installation detail pages, and material take-off assistance.
As always, HOLDRITE will stay at the forefront of the construction industry by offering innovative and cost-effective products that are optimized to be the best solution for the total application
For the users convenience this specification is written to include a broad range of penetration sleeves in fire-resistance-rated walls, penetration sleeves in horizontal assemblies, and penetration sleeves in smoke barriers.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Penetration sleeves in fire-resistance-rated walls.
B.
Penetration sleeves in horizontal assemblies.
C.
Penetration sleeves in smoke barriers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 11 19 - Insulating Concrete Forming.
B.
Section 05 10 00 - Structural Metal Framing.
C.
Section 07 81 33 - Mineral-Fiber Fireproofing.
D.
Section 07 84 53 - Building Perimeter Firestopping .
E.
Section 09 21 16.23 - Gypsum Board Shaft Wall Assemblies.
F.
Section 23 05 29 - Hangers and Supports for HVAC Piping and Equipment.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 814 - Test Method of Fire Tests of Through Penetration Firestops.
B.
UL 1479 - Fire Tests of Through-Penetration Firestops.
C.
UL - Fire Resistance Directory.
D.
Intertek ETL SEMKO's Directory of Listed Building Products
E.
FM Global's Building Materials Approval Guide
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Schedule:
1.
Submit schedule of opening locations and sizes, penetrating sleeves and fill, and required listed design designation of qualified testing and inspecting agency to seal each opening to maintain fire resistance rating of the penetration or adjacent assembly.
2.
Engineering Judgements: For conditions not covered by UL or WH listed designs, submit illustration, with modifications marked, approved by penetration firestopping manufacturer's fire-protection engineer as an engineering judgment or equivalent fire-resistance-rated assembly.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
D.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
Product Data for Credit IEQ 4.1: For adhesives used to laminate gypsum board panels to substrates, including printed statement of VOC content
2.
Laboratory Test Reports for Credit IEQ 4: For penetration firestopping sealants and sealant primers, documentation indicating that products comply with the testing and product requirements of the California Department of Health Services' "Standard Practice for the Testing of Volatile Organic Emissions from Various Sources Using Small-Scale Environmental Chambers."
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Installer Certificates: Installer certification indicating penetration firestopping has been installed in compliance with requirements and manufacturer's written recommendations.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of cable tension and periodic cleaning and maintenance of all railing and infill components.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum 5 years documented experience.
B.
Installer Qualifications: Company specializing in performing Work of this section with minimum 5 years documented experience.
C.
Fire-Test-Response Characteristics: Penetration firestopping shall comply with the following requirements:
1.
Penetration firestopping tests performed by a qualified testing agency acceptable to authorities having jurisdiction.
2.
Penetration firestopping is identical to those tested per testing standard(s) specified. Provide rated systems complying with the following requirements:
a.
Penetration firestopping products bear classification marking of qualified testing and inspecting agency.
b.
Classification markings on penetration firestopping correspond to designations listed by the following:
1)
UL in its "Fire Resistance Directory."
2)
Intertek ETL SEMKO in its "Directory of Listed Building Products."
 
** NOTE TO SPECIFIER ** Include the following paragraph if Work of this Section is extensive or complex enough to justify a pre-installation conference.
 
D.
Pre-installation Conference: Conduct conference at Project site a minimum of two week prior to the scheduled start of penetration fireproofing.
 
** NOTE TO SPECIFIER ** Select the following paragraph if Owner plans to engage an independent testing agency to examine penetration firestopping.
 
E.
Owner's Testing Agency: Coordinate Work with the Owner's testing agency. Notify at least 7 days in advance of penetration firestopping installations and confirm dates and times on day preceding each series of installations.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
COORDINATION
A.
Coordinate construction of openings and penetrating items to ensure that penetration firestopping is installed according to specified requirements.
B.
Coordinate sizing of sleeves, openings, core-drilled holes, or cut openings to accommodate penetration firestopping.
C.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: HOLDRITE, which is located at: 14284 Danielson St.; Poway, CA 92064; Toll Free Tel: 800-321-0316; Fax: 760-744-0507; Email: request info (dbryne@holdrite.com); Web: www.holdrite.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
PENETRATION FIRESTOPPING
A.
General: Provide penetration firestopping that is produced and installed to resist spread of fire according to requirements indicated, resist passage of smoke and other gases, and maintain original fire- resistance rating of construction penetrated. Penetration firestopping systems shall be compatible with one another, with the substrates forming openings, and with penetrating items if any.
B.
Sleeving System: HOLDRITE HydroFlame Sleeving Systems shall resist spread of fire according to requirements indicated, resist passage of smoke and other gases, and maintain original fire-resistance rating of construction penetrated. Penetration firestopping systems shall be compatible with one another, with the substrates forming openings, and with penetrating items.
 
** NOTE TO SPECIFIER ** Select the penetration conditions required for the Project from the following paragraphs. Coordinate selections with the Penetration Fireproofing Schedule at the end of tis Section.
 
C.
Penetrations in Fire-Resistance-Rated Walls: Provide penetration firestopping with ratings determined per ASTM E 814 or UL 1479, when tested testing at a positive pressure differential of 0.01 inch wg (2.49 Pa).
1.
Fire-resistance-rated walls include fire walls, fire-barrier walls, smoke-barrier walls and fire partitions indicated.
 
** NOTE TO SPECIFIER ** F-Rating refers to flame spread rating.
 
2.
F-Rating: Not less than the fire-resistance rating of constructions penetrated.
D.
Penetrations in Horizontal Assemblies: Provide penetration firestopping with ratings determined per ASTM E 814 or UL 1479, when testing at a positive pressure differential of 0.01 inch wg (2.49 Pa).
1.
Horizontal assemblies include floors, floor/ceiling assemblies and ceiling membranes of roof/ceiling assemblies indicated.
 
** NOTE TO SPECIFIER ** F-Rating refers to flame spread rating.
 
2.
F-Rating: At least 1 hour, but not less than the fire-resistance rating of constructions penetrated.
 
** NOTE TO SPECIFIER ** T-Rating refers to resistance to excessive thermal transmission.
 
3.
T-Rating: At least 1 hour, but not less than the fire-resistance rating of constructions penetrated except for floor penetrations within the cavity of a wall.
 
** NOTE TO SPECIFIER ** Select the following paragraph if smoke barriers are required for the Project. Coordinate with the Penetration Firestopping Schedule.
 
E.
Penetrations in Smoke Barriers: Provide penetration firestopping with ratings determined per UL 1479.
1.
L-Rating: Not exceeding 5.0 cfm/sq. ft. (0.025 cu. m/s per sq. m) of penetration opening at 0.30 inch wg (74.7 Pa) at both ambient and elevated temperatures.
 
** NOTE TO SPECIFIER ** Select the following paragraph if horizontal assemblies require W-ratings. W-rating indicates resistance to water leakage.
 
F.
W-Rating: Provide penetration firestopping showing no evidence of water leakage when tested according to UL 1479.
G.
Exposed Penetration Firestopping: Provide products with flame-spread and smoke-developed indexes of less than 25 and 450, respectively, as determined per ASTM E 84.
 
** NOTE TO SPECIFIER ** Select the following paragraph if LEED Credits are required.
 
H.
VOC Content: Penetration firestopping sealants and sealant primers shall comply with the following limits for VOC content when calculated according to 40 CFR 59, Subpart D (EPA Method 24):
1.
Sealants: 250 g/L.
2.
Sealant Primers for Nonporous Substrates: 250 g/L.
3.
Sealant Primers for Porous Substrates: 775 g/L.
 
** NOTE TO SPECIFIER ** Select the following paragraph if LEED Credits are required.
 
I.
Low-Emitting Materials: Penetration firestopping sealants and sealant primers shall comply with the testing and product requirements of the California Department of Health Services' "Standard Practice for the Testing of Volatile Organic Emissions from Various Sources Using Small-Scale Environmental Chambers."
J.
Accessories: Provide components for each penetration firestopping system that are needed to install fill materials and to maintain ratings required. Use only those components specified by penetration firestopping manufacturer and approved by qualified testing and inspecting agency for firestopping indicated.
1.
Permanent forming/damming/backing materials, including the following:
a.
Slag-wool-fiber or rock-wool-fiber insulation.
b.
Sealants used in combination with other forming/damming/backing materials to prevent leakage of fill materials in liquid state.
c.
Fire-rated form board.
d.
Fillers for sealants.
2.
Temporary forming materials.
3.
Substrate primers.
4.
Collars.
5.
Steel sleeves.
2.3
FILL MATERlALS
 
** NOTE TO SPECIFIER ** If fill materials are Contractor's choice, select the fill materials anticipated for the Project. If fill materials are specified in the Penetration Firestopping Schedule, coordinate with materials specified.
 
A.
Cast-in-Place Firestop Devices: Factory-assembled devices for use in cast-in-place concrete floors and consisting of an outer non-metallic sleeve lined with an intumescent strip, a radial extended flange attached to one end of the sleeve for fastening to concrete formwork, and a neoprene gasket.
B.
Latex Sealants: Single-component latex formulations that do not re-emulsify after cure during exposure to moisture.
C.
Firestop Devices: Factory-assembled collars formed from galvanized steel and lined with intumescent material sized to fit specific diameter of penetrant.
D.
Intumescent Composite Sheets: Rigid panels consisting of aluminum-foil-faced elastomeric sheet bonded to galvanized-steel sheet.
E.
Intumescent Putties: Non-hardening dielectric, water resistant putties containing no solvents, inorganic fibers, or silicone compounds.
F.
Intumescent Wrap Strips: Single-component intumescent elastomeric sheets with aluminum foil on one side.
G.
Mortars: Prepackaged dry mixes consisting of a blend of inorganic binders, hydraulic cement, fillers, and lightweight aggregate formulated for mixing with water at Project site to form a non-shrink, homogeneous mortar.
H.
Pillows/Bags: Reusable heat-expanding pillows/bags consisting of glass-fiber cloth cases filled with a combination of mineral-fiber, water-insoluble expansion agents, and fire-retardant additives. Where exposed, cover openings with steel-reinforcing wire mesh to protect pillows/bags from being easily removed.
I.
Silicone Foams: Multicomponent, silicone-based liquid elastomers that, when mixed, expand and cure in place to produce a flexible, non-shrinking foam.
J.
Silicone Sealants: Single-component, silicone-based, neutral-curing elastomeric sealants of grade indicated below:
1.
Grade: Pourable (self-leveling) formulation for openings in floors and other horizontal surfaces, and non-sag formulation for openings in vertical and sloped surfaces, unless indicated firestopping limits use of non-sag grade for both opening conditions.
2.4
MIXING
A.
Comply with penetration firestopping manufacturer's written instructions for accurate proportioning of materials, water (if required), mixing equipment, mixer speeds, mixing containers, mixing time, and other items or procedures needed to produce products of uniform quality with optimum performance characteristics for application indicated.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until openings are ready to receive fill materials.
B.
Examine openings and conditions for compliance with opening configurations, penetrating items, substrates, and other conditions affecting performance of the Work.
C.
If openings are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
Cleaning: Clean openings immediately before installing penetration firestopping in accordance with manufacturer's requirements and the following:
1.
Remove all foreign materials that could interfere with adhesion of penetration firestopping.
2.
Clean openings, substrates and penetrating items to produce clean, sound surfaces capable of developing optimum bond with firestopping. Remove loose particles remaining from cleaning operation.
3.
Remove laitance and form-release agents from concrete.
C.
Priming: Prime substrates where recommended by manufacturer. Confine primers to areas of bond; do not allow spillage and migration onto exposed surfaces.
D.
Protection: Use masking tape to prevent firestopping from contacting adjoining surfaces that will remain exposed on completion of the Work and that would otherwise be permanently stained or damaged by such contact or by cleaning methods used to remove stains. Remove tape as soon as possible without disturbing firestopping's seal with substrates.
3.3
INSTALLATION
A.
General: Install penetration firestopping to comply with manufacturer's published installation instructions and drawings for products and applications indicated.
B.
Install forming materials and other accessories of types required to support fill materials during application in the position needed to produce cross-sectional shapes and depths required for the fire ratings required.
1.
After installing fill materials and allowing them to fully cure, remove combustible forming materials and accessories not indicated as permanent components of firestopping.
C.
Install fill materials for firestopping by proven techniques to produce the following:
1.
Fill voids and cavities formed by openings, forming materials, accessories, and penetrating items as required for the fire-resistance ratings required.
2.
Apply materials so they contact and adhere to substrates formed by openings and penetrating items.
3.
Fill materials that will remain exposed after completing the Work, shall be finished to produce smooth, uniform surfaces that are flush with adjoining finishes.
3.4
IDENTIFICATION
A.
Identify penetration firestopping with preprinted metal or plastic labels. Attach labels permanently to surfaces adjacent to and within 6 inches (150 mm) of firestopping edge so labels will be visible to anyone seeking to remove penetrating items or firestopping. Use mechanical fasteners or self-adhering-type labels with adhesives capable of permanently bonding labels to surfaces on which labels are placed. Include the following information on labels:
1.
Warning - Penetration Firestopping - Do Not Disturb. Notify Building Management of Any Damage.
2.
Contractor's name, address, and phone number.
3.
Designation of applicable testing and inspecting agency.
4.
Date of installation.
5.
Manufacturer's name.
6.
Installer's name.
 
** NOTE TO SPECIFIER ** Select the following paragraphs if Owner plans to engage an independent testing agency to examine penetration firestopping.
 
3.5
FIELD QUALITY CONTROL
A.
Owner will engage a qualified testing agency to perform tests and inspections.
B.
Where deficiencies are found or penetration firestopping is damaged or removed because of testing, repair or replace penetration firestopping to comply with requirements.
C.
Proceed with enclosing penetration firestopping with other construction only after inspection reports are issued and installations comply with requirements.
3.6
CLEANING AND PROTECTION
A.
Clean off excess fill materials adjacent to openings as the Work progresses by methods and with cleaning materials that are approved in writing by penetration firestopping manufacturers and that do not damage materials in which openings occur.
B.
Provide final protection and maintain conditions during and after installation that ensure that penetration firestopping is without damage or deterioration at time of Substantial Completion. If, despite such protection, damage or deterioration occurs, immediately cut out and remove damaged or deteriorated penetration firestopping and install new materials to produce systems complying with specified requirements.
 
** NOTE TO SPECIFIER ** Edit the following Schedule to suit the Project requirements. Insert the Classification / Design Numbers, F-Ratings, T-Ratings, L-Ratings, required for each application and coordinate with the designations indicated on the Drawings. If fill materials are not to be the Contractors Choice, insert the fill material required for each application.
 
3.7
PENETRATION FIRESTOPPING SCHEDULE
A.
Where UL-classified systems are indicated, they refer to system numbers in UL's "Fire Resistance Directory" under product Category XHEZ.
B.
Where Intertek ETL SEMKO-listed systems are indicated, they refer to design numbers in Intertek ETL SEMKO's "Directory of Listed Building Products" under "Firestop Systems."
C.
Where FM Global-approved systems are indicated, they refer to design numbers listed in FM Global's "Building Materials Approval Guide" under "Wall and Floor Penetration Fire Stops."
D.
Firestopping with No Penetrating Items: FS-__.
1.
UL-Classified Systems:
a.
C-AJ-xxxx
b.
C-BJ-xxxx
c.
F-A-xxxx
d.
F-B-xxxx
e.
F-C-xxxx
f.
W-J-xxxx
g.
W-L-xxxx
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
E.
Firestopping for Metallic Pipes, Conduit, or Tubing: FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx
b.
C-BJ-xxxx
c.
C-BK-xxxx
d.
F-A-xxxx
e.
F-B-xxxx
f.
F-C-xxxx
g.
F-E-xxxx
h.
W-J-xxxx
i.
W-K-xxxx
j.
W-L-xxxx
k.
W-N-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
F.
Firestopping for Nonmetallic Pipe, Conduit, or Tubing. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
C-BK-xxxx.
d.
F-A-xxxx.
e.
F-B-xxxx.
f.
F-C-xxxx.
g.
F-E-xxxx.
h.
W-J-xxxx.
i.
W-K-xxxx.
j.
W-L-xxxx.
k.
W-N-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
G.
Firestopping for Electrical Cables. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
C-BK-xxxx.
d.
F-A-xxxx.
e.
F-B-xxxx.
f.
F-C-xxxx.
g.
F-E-xxxx.
h.
W-J-xxxx.
i.
W-K-xxxx.
j.
W-L-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
H.
Firestopping for Cable Trays with Electric Cables. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
F-A-xxxx.
d.
F-B-xxxx.
e.
F-C-xxxx.
f.
W-J-xxxx.
g.
W-K-xxxx.
h.
W-L-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
I.
Firestopping for Insulated Pipes. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
C-BK-xxxx.
d.
F-A-xxxx.
e.
F-B-xxxx.
f.
F-C-xxxx.
g.
F-E-xxxx.
h.
W-J-xxxx.
i.
W-L-xxxx.
j.
W-N-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
J.
Firestopping for Miscellaneous Electrical Penetrants. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
F-A-xxxx.
d.
W-L-xxxx.
e.
W-J-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
K.
Firestopping for Miscellaneous Mechanical Penetrants. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
F-A-xxxx.
d.
F-B-xxxx.
e.
F-C-xxxx.
f.
F-E-xxxx.
g.
W-J-xxxx.
h.
W-L-xxxx.
i.
W-N-xxxx.
2.
Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
_________.
L.
Firestopping for Groupings of Penetrants. FS-__:
1.
UL-Classified Systems:
a.
C-AJ-xxxx.
b.
C-BJ-xxxx.
c.
F-A-xxxx.
d.
F-B-xxxx.
e.
F-C-xxxx.
f.
F-E-xxxx.
g.
W-J-xxxx.
h.
W-L-xxxx.
2.
2.Intertek ETL SEMKO-Listed Systems: Design numbers ________.
3.
FM Global-Approved Systems: Design numbers ________.
4.
F-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
5.
T-Rating:
a.
1 hour.
b.
2 hours.
c.
__ hours.
6.
L-Rating at Ambient: Less than __ cfm/sq. ft. (__ cu. m/s per sq. m).
7.
L-Rating at 400 deg F (204 deg C): Less than ___ cfm/sq. ft. (___ cu. m/s per sq. m).
8.
W-Rating: No leakage of water at completion of water leakage testing.
9.
Type of Fill Materials:
a.
As required to achieve rating
b.
__________
END OF SECTION