Download SECTION 08 11 00 STEEL DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 11 00
STEEL DOORS
 
 
Copyright 2017 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** JELD-WEN, Inc.; steel doors and frames.
This section is based on the products of JELD-WEN, Inc., which is located at:
2645 Silver Crescent Dr. Suite 400
Charlotte, NC 28273
Toll Free Tel: 800-535-3936
Tel: 541-850-2606
Fax: 541-851-4333
Email: request info (Architectural_Inquiries@jeld-wen.com)
Web: www.jeld-wen.com
[ Click Here ] for additional information.
As a JELD-WEN customer, you can count on us to provide reliable products and service. We are a comprehensive source for dependable wood, vinyl and aluminum windows; wood and wood composite interior doors; and wood, steel, wood composite and fiberglass exterior doors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Steel entrance doors including transoms and sidelites.
B.
Prehung hardwood door systems.
C.
Glazing.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Architectural Manufacturer Association (AAMA):
1.
AAMA 1304 - Voluntary Specification for Forced Entry Resistance of Side-Hinged Door Systems.
2.
AAMA 506; Voluntary Specifications for Hurricane and Impact and Cycle Testing of Fenestration Products.
B.
ASTM International (ASTM):
1.
ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Doors Under Specified Pressure Differences Across the Specimen.
2.
ASTM E330 - Standard Test Method for Structural Performance of Exterior Doors by Uniform Static Pressure Difference.
3.
ASTM E331 - Standard Test Method for Water Penetration of Exterior Doors by Uniform Static Air Pressure Difference.
4.
ASTM E547; Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
 
** NOTE TO SPECIFIER ** In applications where hurricane resistance is not required delete ASTM E 1886 and E 1996 references.
 
5.
ASTM E1886 - Standard Test Method for Performance of Exterior Doors by Missile(s) and Exposed to Cyclic Pressure Differentials.
6.
ASTM E1996 - Standard Specification for Performance of Exterior Doors by Windborne Debris in Hurricanes.
C.
Florida Building Code (FBC):
1.
FBC 1626 - High-Velocity Hurricane Zones - Wind Loads.
2.
TAS 201-94 - Impact Test Procedures.
3.
TAS 202-94 - Criteria for Testing Impact and Non-Impact Resistant Building Envelope Components Using Uniform Static Air Pressure.
4.
TAS 203-94 - Criteria for Testing Products Subject to Cycle Wind Pressure Loading.
D.
National Fenestration Rating Council (NFRC):
1.
NFRC 100 - Procedure for Determining Fenestration Thermal Properties.
2.
NFRC 200 - Solar Heat Gain Coefficient and Visible Transmittance.
E.
National Fire Protection Association (NFPA):
1.
NFPA 252 - Standard Methods of Fire Tests of Doors Assemblies.
F.
Underwriters Laboratories, Inc. (UL)
 
** NOTE TO SPECIFIER ** Select one of the two subparagraphs below. UL 10B is for Wood Edge Construction and UL 10C is for Steel Edge Construction.
 
1.
UL 10B - Standard for Fire Test of Door Assemblies.
2.
UL 10C - Standard for positive Pressure Fire Tests of Doors Assemblies.
G.
Uniform Building Code Standard 7-2 (UBC):
1.
UBC 7-2 - Fire Tests of Door Assemblies. (Note: Neutral pressure testing standard).
2.
UBC 7-2 - Fire Test of Door Assemblies. (Note: Positive pressure testing standard).
 
** NOTE TO SPECIFIER ** DELETE Underwriters' Laboratories of Canada (ULC) information if project is using Steel Edge Construction.
 
H.
Underwriters' Laboratories of Canada (ULC):
1.
CAN/ULC S104 - Standard Method for Fire Tests of Door Assemblies.
I.
Window & Door Manufacturers Association (WDMA):
1.
WDMA I.S.4 - Water Repellent Preservative Non-Pressure Treatment for Millwork.
2.
Sponsored Hallmark Certification Program.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings indicating details of construction, flashings and relationship with adjacent construction.
D.
Verification Samples: For each factory-finished product specified, two samples, minimum size 6 in (150 mm) square, representing actual finishes.
E.
Quality Assurance Submittals:
 
** NOTE TO SPECIFIER ** Retain when other products may be submitted as substitution. If the section is to be proprietary, delete.
 
1.
Design Data, Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements.
2.
Manufacturer Instructions: Provide manufacturer's written installation instructions.
F.
Closeout Submittals: Refer to Section 01 70 00 - Execution and Closeout Requirements.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: Minimum 2 years installing similar assemblies.
B.
Certifications: NAMI certification label indicating assemblies meet the design requirements.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size or quality parameters warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of installation techniques and workmanship.
1.
Mock-ups shall incorporate surrounding construction, including wall assembly fasteners, flashing, and other related accessories installed in accordance with manufacturer's approved installation methods.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rework mock-up as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Delete one of the two following subparagraphs.
 
4.
At Substantial Completion, approved mockups may become part of completed Work.
5.
Demolish mockups and remove from site.
D.
Pre-installation Meeting: Conduct pre-installation meeting on site two weeks prior to commencement of installation.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Deliver and store assembly materials and components in manufacturer's original, unopened, undamaged containers with identification labels intact.
1.
Protect from damage and exposure to direct sunlight during storage.
2.
Store in a dry, well-ventilated area off the floor.
3.
During storage, do not remove paper or cardboard placed between products for shipment.
4.
Store in a humidity and temperature controlled facility. Recommended conditions: 30 to 50 percent relative humidity and 50 to 90 degrees F (10 to 32 degrees C).
C.
Handling: Handle with clean hands and equipment. Lift and carry the products when moving them. Do not drag across one another.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions; temperature, humidity, and ventilation, within limits recommended by manufacturer for optimum results. Install only in vertical walls and when conditions are dry. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Manufacturer's Standard Warranty: Assemblies will be free from defects in materials and workmanship from the date of manufacture for the time periods indicated below:
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Door Slab: 10 Years.
2.
Door System: 10 Years.
3.
Auralast Frame: Lifetime.
4.
Steel Frame: See manufacturers separate warranty.
 
** SPECIFIER NOTE ** Product Information is proprietary to JELD-WEN. If additional products are required for competitive procurement, contact JELD-WEN for assistance in listing competitive products that may be available.
 
PART 2 PRODUCTS
 
2.1
MANUFACTURER
A.
Acceptable Manufacturer: JELD-WEN, Inc., which is located at: 2645 Silver Crescent Dr. Suite 400; Charlotte, NC 28273 ; Toll Free Tel: 800-535-3936; Tel: 541-850-2606; Fax: 541-851-4333; Email: request info (Architectural_Inquiries@jeld-wen.com); Web: www.jeld-wen.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
STEEL ENTRANCE DOORS
 
** NOTE TO SPECIFIER ** Delete basis of design paragraph if not required.
 
A.
Basis of Design: Contours Steel Doors as manufactured by JELD-WEN Incorporated.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
1.
Panel Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CC-30.
b.
CT-100.
c.
CT7-100.
d.
CT8-100.
e.
CT-11.
f.
CT-30.
g.
CT-40.
h.
CT-60.
i.
CT7-60.
j.
CT8-60
k.
CT-80.
l.
CT-90.
m.
CT-21.
n.
CT-20.
o.
CT-24.
p.
1-Panel Flat.
q.
1-Panel Diamond Plate.
r.
2-Panel Square Top Flat.
s.
Craftsman 3-Panel Flat.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
2.
Paneled and Glass doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CC-866.
b.
CT-686.
c.
CT7-686.
d.
CT8-686.
e.
CT-919.
f.
CT7-919.
g.
CT8-919.
h.
CT-607.
i.
CT-684.
j.
CT7-684.
k.
CT8-684.
l.
CT-684-1P.
m.
CT-684-1PL.
n.
CT-673.
o.
CT-673-1P.
p.
CT-673-1PL.
q.
CT-637.
r.
CT-692.
s.
CT7-692.
t.
CT8-692.
u.
CT-422.
v.
CT-949.
w.
CT-648.
x.
CT-659.
y.
CT-640.
z.
CT-696.
aa.
CT7-696.
ab.
CT-412.
ac.
CT7-412.
ad.
CT-680.
ae.
CT7-680.
af.
Craftsman 3-Panel.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
3.
Paneled and Glass with Fixed External Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CC-866FG6.
b.
CT-686FG15.
c.
CT7-686FG15.
d.
CT8-686FG18.
e.
CT-686FG10.
f.
CT7-686FG10.
g.
CT8-686FG12.
h.
CT-686FG8.
i.
CT7-686FG8.
j.
CT-636FG17.
k.
CT7-63617.
l.
CT-607FG12.
m.
CT-607FG6.
n.
CT8-684FG6.
o.
CT-607FG4.
p.
CT-684FG9.
q.
CT7-684FG9.
r.
CT8-684FG12.
s.
CT-684FG9-1P.
t.
CT-684FG9-1PL.
u.
CT-684FG4.
v.
CT7-684FG4.
w.
CT8-684FG4.
x.
CT-684DFG.
y.
CT-684DFG.
z.
CT7-684DFG.
aa.
CT-684DFG-1P.
ab.
CT-637FG11.
ac.
CT-692FG3.
ad.
CT7-692FG3.
ae.
CT8-692FG4.
af.
CT-626FG7.
ag.
CT-648FG11.
ah.
CT-659FG5.
ai.
CT-224FG4.
aj.
CT-662FG4.
ak.
CT7-662FG4.
al.
CT-686PFG.
am.
CT7-686PFG.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
4.
Paneled and Glass with Internal Contour Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686CM15.
b.
CT7-686CM15.
c.
CT8-686CM18.
d.
CT-686CM10.
e.
CT7-686CM10.
f.
CT8-686CM12.
g.
CT-607CM12.
h.
CT-684CM9.
i.
CT7-684CM9.
j.
CT-684CM12.
k.
CT-684CM9-1P.
l.
CT-684CM9-1PL.
m.
CT-692CM3.
n.
CT7-692CM3.
o.
CT8-692CM4.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
5.
Paneled and Glass with Internal Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686IM15.
b.
CT7-686IM15.
c.
CT8-686IM18.
d.
CT-686IM10.
e.
CT7-686IM10.
f.
CT8-686IM12.
g.
CT-607IM12.
h.
CM-684IM9.
i.
CM7-684IM9.
j.
CT8-684IM12.
k.
CT-684IM9-1P.
l.
CT-684IM9-1PL.
m.
CT-692IM3.
n.
CT7-692IM3.
o.
CT8-692IM4.
p.
CT-662IM4.
q.
CT7-662IM4.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
6.
Paneled and Glass with Internal Wide Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686WM15.
b.
CT7-686WM15.
c.
CT8-686WM18.
d.
CT-686WM10.
e.
CT7-686WM10.
f.
CT8-686WM12.
g.
CT-686WM8.
h.
CT7-686WM8.
i.
CT-607WM12.
j.
CT-607WM6.
k.
CT8-684WM6.
l.
CT-607WM4.
m.
CT-684WM9.
n.
CT7-684WM9.
o.
CT8-684WM12.
p.
CT-684WM9-1P.
q.
CT-684WM9-1PL.
r.
CT-684WM4.
s.
CT7-684WM4.
t.
CT8-684WM4.
u.
CT-684WM4-1P.
v.
CT-684WM4-1PL.
w.
CT-692WM3.
x.
CT7-692WM3.
y.
CT8-692WM4.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
7.
Paneled and Glass with Simulated Divide Lite Doors:
 
** NOTE TO SPECIFIER ** Delete model number not required.
 
a.
CC-866SD3.
b.
CC-866SD6.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
8.
Paneled and Glass with Internal Prairie Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686PM.
b.
CT7-686PM.
c.
CT8-686PM.
d.
CT-607PM.
e.
CT-684PM.
f.
CT7-684PM.
g.
CT8-684PM.
h.
CT-684PM-1P.
i.
CT-684PM-1PL.
j.
CT-692PM.
k.
CT7-692PM.
l.
CT8-692PM.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
9.
Paneled and Glass with Internal Wide Prairie Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686WPM.
b.
CT7-686WPM.
c.
CT-607WPM.
d.
CT-684WPM.
e.
CT7-684WPM.
f.
CT8-684WPM.
g.
CT-684WPM-1P.
h.
CT-684WPM-1PL.
i.
CT-692WPM.
j.
CT7-692WPM.
k.
CT8-692WPM.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
10.
Paneled and Glass with Internal Top Down Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686AC4.
b.
CT7-686AC4.
c.
CT8-686AC4.
d.
CT-686AC3.
e.
CT7-686AC3.
f.
CT8-686AC3.
g.
CT-607AC4.
h.
CT-607AC3.
i.
CT-684AC4.
j.
CT7-684AC4.
k.
CT8-684AC4.
l.
CT-684AC3.
m.
CT7-684AC3.
n.
CT8-684AC3.
o.
CT-684AC4-1P.
p.
CT-684AC3-1P.
q.
CT-684AC4-1PL.
r.
CT-684AC3-1PL.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
11.
Blinds Between the Glass (BL) Doors - Triple Glazed Doorglass Blinds:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686BL.
b.
CT-684BL.
c.
CT-684BL-1P.
d.
CT-684BL-1PL.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
12.
Blinds Between the Glass (BL) Doors & Grilles Between Glass:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686BL15.
b.
CT7-686BL15.
c.
CT-686BL10.
d.
CT7-686BL10.
e.
CT-684BL9.
f.
CT7-684BL9.
g.
CT-684BL9-1P.
h.
CT-684BL9-1PL.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
13.
Blinds Between the Glass (RLB) Doors - Raise, Lower and Tilt Doorglass Blinds:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
CT-686RLB.
b.
CT7-686RLB.
c.
CT8-686RLB.
d.
CT-607RLB.
e.
CT-684RLB.
f.
CT7-684RLB.
g.
CT8-684RLB.
h.
CT-684RLB-1P.
i.
CT-684RLB-1PL.
j.
CT-692RLB.
k.
CT7-692RLB.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
14.
Paneled and Vent Doors:
 
** NOTE TO SPECIFIER ** Delete model number not required.
 
a.
CT-799.
b.
CT7-799.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
15.
Paneled and Vent Doors with Internal Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model number not required.
 
a.
CT-799IM.
b.
CT7-799IM.
16.
Options
 
** NOTE TO SPECIFIER ** Delete subparagraph options not required. not required.
 
a.
Fixed Grilles: Standard style, 5/8 in (16 mm) bar with white finish.
b.
Simulated Divided Lites: Craftsman style, 7/8 in (22 mm) bar with white finish.
c.
Grilles Between the Glass:
 
** NOTE TO SPECIFIER ** Delete grille types not required.
 
1)
Contoured style internal muntin, 11/16 in (17 mm) bar:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White.
b)
Finish: Champagne.
2)
Flat style, internal muntin, 5/8 in (16 mm) bar:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finish: White.
b)
Finish: Champagne.
c)
Finish: Bronze.
3)
Flat style, wide internal muntin, 7/8 in (22 mm) bar:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White.
b)
Finish: Tan.
4)
Prairie style, 5/8 in (16 mm) bar:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White.
b)
Finish: Champagne.
5)
Prairie wide style, 7/8 in (22 mm) bar:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White.
b)
Finish: Tan.
6)
Top Down style, 5/8 in (16 mm) bar with white finish.
d.
Blinds Between the Glass: Raise, lower and tilt blinds, with all-in-one control.
e.
Triple Glazed Doorglass Blinds:
 
** NOTE TO SPECIFIER ** Delete subparagraph not required. not required.
 
1)
Raise, lower and tilt blind.
2)
Raise, lower and tilt blinds with contoured style, 11/16 in (17 mm) internal bar with white finish.
f.
Craftsman Shelf: Optional Shelf.
 
** NOTE TO SPECIFIER ** Delete basis of design paragraph if not required.
 
B.
Basis of Design: Gladiator Steel Doors as manufactured by JELD-WEN Incorporated.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
1.
Panel Doors:
 
** NOTE TO SPECIFIER ** Delete model number not required.
 
a.
GL-100.
b.
GL-60.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
2.
Paneled and Glass doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686.
b.
GL-919.
c.
GL-684.
d.
GL-673.
e.
GL-637.
f.
GL-692.
g.
GL-648.
h.
GL-659.
i.
GL-696.
j.
GL-412.
k.
GL-680.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
3.
Paneled and Glass with Fixed External Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686FG15.
b.
GL-686FG10.
c.
GL-686FG8.
d.
GL-636FG17.
e.
GL-684FG9.
f.
GL-684DFG.
g.
GL-692FG3.
h.
GL-659FG5.
i.
GL-626FG7.
j.
GL-648FG11.
k.
GL-662FG4.
l.
GL-637FG11.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
4.
Paneled and Glass with Internal Contour Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686CM15.
b.
GL-686CM10.
c.
GL-684CM9.
d.
GL-692CM3.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
5.
Paneled and Glass with Internal Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686IM15.
b.
GL-686IM10.
c.
GL-684IM9.
d.
GL-692IM3.
e.
GL-659IM5.
f.
GL-662IM4.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
6.
Paneled and Glass with Internal Wide Muntin Grille Doors:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686WM15.
b.
GL-686WM8.
c.
GL-684WM9.
d.
GL-684WM4.
e.
GL-692WM4.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
7.
Blinds Between the Glass (BL) Doors - Triple Glazed Doorglass Blinds:
 
** NOTE TO SPECIFIER ** Delete model number not required.
 
a.
GL-686BL.
b.
GL-684BL.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
8.
Blinds Between the Glass (BL) Doors & Grilles Between Glass:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686BL15.
b.
GL-686BL10.
c.
GL-684BL9.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
9.
Blinds Between the Glass (RLB) Doors - Raise, Lower and Tilt Doorglass Blinds:
 
** NOTE TO SPECIFIER ** Delete model numbers not required.
 
a.
GL-686RLB.
b.
GL-684RLB.
c.
GL-692RLB.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
10.
Paneled and Vent Doors: GL-799.
11.
Options:
 
** NOTE TO SPECIFIER ** Delete subparagraph options not required. not required.
 
a.
Grilles, Fixed: Standard style, 5/8 in (16 mm) bar with white finish.
b.
Grilles Between the Glass:
 
** NOTE TO SPECIFIER ** Delete grille types not required.
 
1)
Contoured style internal muntin, 11/16 in (17 mm) bar.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White.
b)
Finish: Champagne.
2)
Flat style, internal muntin, 5/8 in (16 mm) bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finish: White.
b)
Finish: Champagne.
c)
Finish: Bronze.
3)
Flat style, wide internal muntin, 7/8 in (22 mm) bar.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White.
b)
Finish: Tan.
c.
Blinds Between the Glass: Raise, lower and tilt blinds, with all-in-one control.
d.
Triple Glazed Doorglass Blinds:
 
** NOTE TO SPECIFIER ** Delete subparagraph not required. not required.
 
1)
Raise, lower and tilt blind.
2)
Raise, lower and tilt blinds with contoured style, 11/16 in (17 mm) internal bar with white finish.
 
** NOTE TO SPECIFIER ** Shelf is optional. Delete if not required.
 
e.
Craftsman shelf.
C.
Performance Requirements:
 
** NOTE TO SPECIFIER ** Delete performance requirements, not required.
 
1.
Fire-Rated Door Assemblies: Meet or exceed fire-protection ratings indicated when tested in accordance with the following: NFPA 252, UL 10B, UL 10C, and CAN/ULC S104, and UBC 7-2. Provide doors complying with specified requirements, based on testing manufacturer's doors representative of those specified: AAMA 1304, ASTM E283, ASTM E330, and ASTM E331.
2.
Structural Design Pressure: Provide doors capable of complying with requirements indicated:
 
** SPECIFIER NOTE ** Delete subparagraph not required.
 
a.
As indicated on drawings.
b.
______.
 
** SPECIFIER NOTE ** Delete subparagraph if hurricane resistance is not required.
 
3.
Impact (Windborne-Debris) Resistance: Capable of resisting impact, in accordance with ASTM E1886 and ASTM E1996.
 
** SPECIFIER NOTE ** Delete subparagraph not required.
 
a.
Provide doors tested in accordance with FBC Section 1626.
b.
Provide doors tested in accordance with FBC, TAS 201, TAS 202 and TAS 203.
4.
NFRC Requirements: Provide doors capable of complying with the following total door ratings:
 
** SPECIFIER NOTE ** Delete subparagraph not required.
 
a.
U-Factor, in accordance with NFRC 100: ______.
b.
Solar Heat Gain Coefficient (SHGC), in accordance with NFRC 200: ______.
D.
Materials:
 
** NOTE TO SPECIFIER ** Solid pine Auralast wood provides superior protection against wood decay, water saturation and termites. Coordinate with warranty paragraph above.
 
1.
Wood Frames: Western Pine.
a.
Preservative treated with AuraLast in accordance with WDMA I.S.4.
 
** NOTE TO SPECIFIER ** Subparagraph 0.0195 in (0.495 mm) is for Contours doors. Delete if not required.
 
2.
Steel Skins: Galvanized steel. 0.0195 in (0.495 mm) plus or minus 2 percent.
 
** NOTE TO SPECIFIER ** Subparagraph 0.0175 in (0.444 mm) is for Gladiator doors. Delete if not required.
 
3.
Steel Skins: Galvanized steel. 0.0175 in (0.444 mm) plus or minus 2 percent.
4.
Stiles and Rails:
 
** NOTE TO SPECIFIER ** Delete construction type not required.
 
a.
Wood Edge Construction: 1 in (25.4 mm) Laminated Veneer Lumber (LVL).
b.
Steel Edge Construction: Galvanized Steel; 0.028 in (0.7 mm) continuous roll-formed steel.
5.
Core: Custom-fitted Polystyrene.
6.
Thickness: 1-3/4 in (44 mm).
 
** NOTE TO SPECIFIER ** Delete fire rating not required.
 
a.
Fire Rating: 20 minutes.
b.
Fire Rating: 90 minutes.
7.
Edge Construction:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Wood.
b.
Steel.
E.
Door Design:
1.
Door Surface: Smooth.
2.
Door Shape: Squared Top.
 
** NOTE TO SPECIFIER ** Delete door style not required.
 
3.
Door Style: Solid.
4.
Door Style: Paneled and Glass.
 
** NOTE TO SPECIFIER ** Delete face pattern not required.
 
5.
Face Pattern: Flush.
6.
Face Pattern: 1-Panel Eyebrow.
7.
Face Pattern: 1-Panel Flat.
8.
Face Pattern: 1-Panel Diamond Plate.
9.
Face Pattern: 2-Panel Tiered.
10.
Face Pattern: 2-Panel Square Top Flat.
11.
Face Pattern: 2-Panel Arch Top Tiered.
12.
Face Pattern: 2-Panel Plank Arch Top Tiered.
13.
Face Pattern: 3-Panel Beaded.
14.
Face Pattern: 4-Panel Ovolo.
15.
Face Pattern: 6-Panel Beaded.
16.
Face Pattern: 6-Panel Ovolo.
17.
Face Pattern: 8-Panel Beaded.
18.
Face Pattern: 9-Panel Beaded.
19.
Face Pattern: Craftsman 3-Panel.
20.
Face Pattern: Craftsman 3-Panel Flat.
21.
Face Pattern: Sunburst.
 
** NOTE TO SPECIFIER ** Delete bottom rail not required.
 
22.
Bottom Rail: Standard, 8-5/8 in (225 mm).
23.
Bottom Rail: ADA, 10-1/8 in (257 mm).
 
** NOTE TO SPECIFIER ** Delete panel profile not required.
 
24.
Panel Profile: Beaded.
25.
Panel Profile: Ovolo.
26.
Panel Profile: Tiered.
27.
Panel Profile: Craftsman.
28.
Panel Profile: Flat Panel.
 
** NOTE TO SPECIFIER ** Delete sidelite glazing shape not required.
 
29.
Sidelite Glazing Shape: 819.
30.
Sidelite Glazing Shape: 690.
31.
Sidelite Glazing Shape: 422.
32.
Sidelite Glazing Shape: 692.
33.
Sidelite Glazing Shape: 7-690.
34.
Sidelite Glazing Shape: 7-692.
35.
Sidelite Glazing Shape: 8-690.
36.
Sidelite Glazing Shape: 8-692.
37.
Sidelite Glazing Shape: Match door style.
 
** NOTE TO SPECIFIER ** Delete transoms shapes not required.
 
38.
Transoms Shape: Rectangle.
39.
Transoms Shape: Round Top.
40.
Transoms Shape: Elliptical.
41.
Finish: Two-coats, low-sheen, baked-on enamel primer.
42.
Hardware: None. Prep door for owner supplied hinge and lockset.
 
** NOTE TO SPECIFIER ** Delete hardware finish not required.
 
a.
Hardware Finish: Antique Brass.
b.
Hardware Finish: Brass.
c.
Hardware Finish: Satin Nickel.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
PREHUNG HARDWOOD DOOR SYSTEMS
A.
Profile:
 
** NOTE TO SPECIFIER ** Delete profiles not required.
 
1.
System 01, Single Door.
2.
System 03, One Door, One Sidelite.
3.
System 04, One Door, Two Sidelites.
 
** NOTE TO SPECIFIER ** Solid pine Auralast wood provides superior protection against wood decay, water saturation and termites. Coordinate with warranty paragraph above.
 
B.
Jamb:
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
1.
Material: Solid pine.
2.
Material: Solid pine Auralast wood.
3.
Material: Primed Pine.
4.
Profile: Rabbeted.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
5.
Width: As selected by Architect.
6.
Width: 4-9/16 in (116 mm).
7.
Width: 5-1/4 in (133 mm).
8.
Width: 6-9/16 in (167 mm).
C.
Casing:
 
** NOTE TO SPECIFIER ** Delete casing type not required.
 
1.
As selected by Architect.
2.
Brickmould.
D.
Hinges: Solid brass concealed-bearing.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1.
Finish: As selected by Architect.
2.
Finish: Zinc Dichromate.
3.
Finish: Antique Brass.
4.
Finish: Lite Brass.
5.
Finish: Oil-Rubbed Bronze.
6.
Finish: Bright Chrome.
7.
Finish: Brushed Chrome.
8.
Finish: Antique Nickel.
9.
Finish: Satin Nickel.
E.
Sills:
 
** NOTE TO SPECIFIER ** Delete sill finishes not required.
 
1.
Aluminum with Polished Aluminum Finish.
2.
Aluminum with Brass Finish.
3.
Aluminum with Oil-Rubbed Bronze Finish.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
GLAZING
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Door Glazing:
 
** NOTE TO SPECIFIER ** Delete door glazing types not required.
 
1.
Clear Glass: As selected by Architect.
2.
Clear Glass: Clear Low-E.
3.
Clear Glass: Clear.
4.
Decorative Glass: As Selected by Architect.
5.
Decorative Glass: Bellflower.
6.
Decorative Glass: Bristol.
7.
Decorative Glass: Cadence.
8.
Decorative Glass: Delray.
9.
Decorative Glass: Greenfield.
10.
Decorative Glass: Heirlooms.
11.
Decorative Glass: Impressions.
12.
Decorative Glass: Jacinto.
13.
Decorative Glass: Majestic.
14.
Decorative Glass: Mohave.
15.
Decorative Glass: Nouveau.
16.
Decorative Glass: Oak Park.
17.
Decorative Glass: Paris.
18.
Decorative Glass: Prairie Bevel.
19.
Decorative Glass: Topaz.
20.
Privacy Glass: Textured Rain Glass.
21.
Privacy Glass: Textured Double Glue-Chip.
22.
Privacy Glass: Textured Micro-Granite.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Transom Glazing:
 
** NOTE TO SPECIFIER ** Delete glazing types not required.
 
1.
Match Glass Insert Style.
2.
Clear.
3.
Low-E.
2.5
CONSTRUCTION ACCESSORIES
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Flashing: Refer to Section 04 20 00 - Unit Masonry.
B.
Flashing: Refer to Section 07 60 00 - Flashing and Sheet Metal.
C.
Sealants: OSI Sealants by Henkel Corporation.
D.
Sealants: Refer to Section 07 91 23 - Backer Rods.
E.
Sealants: Manufacturer recommended sealants to maintain watertight conditions.
2.6
FABRlCATlON
A.
Construction: One-piece of polystyrene is custom fitted in standard wood stile and rail frame. Back of steel skin is coated with epoxy primer before attachment to core and frame.
PART 3 - EXECUTION
 
3.1
EXAMINATION
A.
Inspect doors prior to installation. Verify doors are suitable for installation
B.
Inspect rough opening for compliance with door manufacturer recommendations. Verify rough opening conditions are within recommended tolerances.
3.2
INSTALLATION
A.
Install doors in accordance with manufacturer's installation guidelines and recommendations.
B.
Install Jamb Assembly:
1.
Caulk sill along outside edge and 1/2 in (13 mm) in from edge of subfloor.
2.
Set door unit into center of opening and tack in place.
3.
Shim hinge then latch side jambs straight. Inspect jamb for square, level and plumb.
4.
Shim and fasten top of unit where sidelite joins door jamb.
5.
Fasten hinge side jamb to studs.
6.
Verify door opens freely and weatherstrip meets door evenly.
7.
Verify door sweep contacts threshold evenly.
8.
Fasten latch side jamb to studs.
C.
Install Transom:
1.
Apply caulk on top of door head jamb.
2.
Set transom jamb on door head jamb and fasten.
3.
Shim transom straight. Inspect transom for square, level and plumb.
4.
Fasten transom to studs.
D.
Caulk outside perimeter of door unit between brickmold and wall face, along front side of threshold, and between jamb sides and threshold.
3.3
PROTECTION
A.
Protect installed doors from damage.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
3.4
SCHEDULES
 
** NOTE TO SPECIFIER ** Below are sample schedules that require editing for specific project. When a single type of door is utilized on a project, Specifier may elect to delete the schedule in its entirety. When Schedules are included on the drawings, schedule should be deleted from the specification.)
 
A.
Door Type A:
1.
Basis of Design: Contours. Model Number: ______ as manufactured by Jeld-Wen.
2.
Thickness: 1-3/4 in (44 mm).
3.
Steel Thickness: Galvanized steel; 0.0195 in (0.49 mm) plus or minus 2 percent.
4.
Fire Rating: ______.
5.
Edge Construction: ______.
6.
Door Design:
a.
Surface: ______.
b.
Shape: ______.
c.
Style: ______.
d.
Face Pattern: ______.
7.
Sidelites: ______.
8.
Transom: ______.
9.
Sticking Profile: ______.
10.
Finish: Baked enamel primer.
11.
Hardware Finish: ______.
12.
Profile: ______.
13.
Jamb: ______.
a.
Profile: ______.
b.
Width: 4-9/16 in (116 mm).
14.
Casing: ______.
15.
Hinges: ______.
16.
Sill: ______
17.
Glass Inserts: ______.
B.
Door Type B:
1.
Basis of Design: Gladiator, Model Number: ______ as manufactured by Jeld-Wen.
2.
Thickness: 1-3/4 in (44 mm).
3.
Steel Thickness: Galvanized steel; 0.0175 in (0.44 mm) plus or minus 2 percent.
4.
Fire Rating: None.
5.
Edge Construction: Wood.
6.
Door Design:
a.
Surface: ______.
b.
Shape: ______.
c.
Style: ______.
d.
Face Pattern: ______.
7.
Sidelites: ______.
8.
Transom: ______.
9.
Sticking Profile: ______.
10.
Finish: Baked enamel primer.
11.
Hardware Finish: ______.
12.
Profile: ______.
13.
Jamb: ______.
a.
Profile: ______.
b.
Width: 5-1/4 in (133 mm).
14.
Casing: ______.
15.
Hinges: ______.
16.
Sill: ______
17.
Glass Inserts: ______.
END OF SECTION