Download SECTION - for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION -
 
 
HOT ROLLED STEEL DOORS AND FRAMES
Copyright 2010 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Crittall Windows Limited; Hot rolled steel doors and frames.
.
This section is based on the products of Crittall Windows Limited, which is located at:
Francis House Freebournes Rd. Witham
Essex, UK CM8 3UN
Tel: (011) 44 1376 530800
Fax: (011) 44 1376 530801
Email: request info (hq@crittall-windows.co.uk)
Web: www.crittall-windows.com
[ Click Here ] for additional information.
Founded in the 1800's, CRITTALL WINDOWS Ltd. was the pioneer of hot-rolled steel windows and was responsible for setting up the first steel window manufacturing plants in the United States and around the world. Crittall is the world's oldest and largest steel window manufacturing company today.
Crittall is equally active in new construction and refurbishment. Projects range from replacing thousands of landmark sensitive 1920's windows to supplying windows for the most contemporary buildings designed by today's foremost architects.
No other manufacturer of steel windows and doors offer as comprehensive a range of hot rolled sections. This ensures maximum custom capability and responsiveness to individual project requirements.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Hot Rolled Steel Doors.
B.
Frames, mullions, couplings, and accessories for a complete installation.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07 90 00 - Joint Protection.
B.
Section 08 51 23 - Steel Windows.
C.
Section 08 83 13 - Mirrored Glass Glazing.
D.
Section 08 71 53 - Security Door Hardware.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 123/A 123M - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
B.
AAMA 603 - Specifications for Organic Coatings on Architectural Extrusions.
C.
BS EN ISO 1461 - Hot dip galvanized coatings on fabricated iron and steel articles - Specifications and test methods. (Similar to ASTM A 123.)
D.
BS 6497 - Windows: Metal Standard: Part L, Powder Coatings, Steel. (Similar to AAMA 603 and 605).
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Show opening dimensions, framed opening tolerances, profiles, product components, anchorages, accessories.
1.
Include schedule identifying each unit, with window marks or numbers referencing drawings.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, and color.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: A firm with not less than 10 years experience in manufacture of similar type hot-rolled steel windows and maintaining an ISO 9001 certified facility for manufacture of steel doors and windows.
B.
Installer Qualifications: A firm with not less than 10 years experience in installation and glazing of similar type hot-rolled steel doors.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of products and installation methods.
1.
Install in areas designated by Architect.
2.
Maintain mock-up during construction for workmanship comparison.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
3.
Remove and legally dispose of mock-up when no longer required.
4.
Incorporate mock-up into final construction upon Architect's approval.
5.
Do not proceed with remaining work until installation is approved by Architect.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Handle and store products according to manufacturer's recommendations. Store products off the ground and under clean and dry storage conditions until required for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Crittall Windows Limited, which is located at: Francis House Freebournes Rd. Witham; Essex, UK CM8 3UN; Tel: (011) 44 1376 530800; Fax: (011) 44 1376 530801; Email: request info (hq@crittall-windows.co.uk); Web: www.crittall-windows.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
HOT ROLLED STEEL DOORS AND FRAMES
A.
Steel Doors and Frames: Crittall Corporate 2000; narrow sightline flat-faced; pressure equalized design with; unitized construction.
1.
Frame Member Depth: 1-9/16 inches (40 mm), capable of accepting glazing up to 1-1/8 inches (29 mm) thick.
2.
Frame Member Face Width: 1-1/2 to 2-1/8 inches (38 to 54 mm).
3.
Glazing:
 
** NOTE TO SPECIFIER ** Select glass type required and delete the one not required.
 
a.
Insulated glass 1-1/8 inch (29 mm) thick as specified is Section 08 83 13 - Mirrored Glass Glazing.
b.
Float glass 1/4 inch (6 mm) thick as specified is Section 08 83 13 - Mirrored Glass Glazing.
c.
Dry gasket glazed with snap on aluminum glazing beads; glazed from inside or outside.
4.
Door Panels:
 
** NOTE TO SPECIFIER ** Select panel type paragraph required and delete the one not required.
 
a.
Insulated 14 gauge steel filler, kick and lock panels.
b.
Extruded aluminum kick and lock panels.
c.
Panel type as indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select style desired and delete those not required. Verify maximum width, height, and perimeter, as well as limitations due to glass weight with the manufacturer. Indicate where each style is to be used on the Drawings or on the schedule at the end of this section.
 
5.
Style:
a.
Single, open in; with weatherbar rain drip on lower frame member and t-bar/panel configuration as indicated on Drawings.
b.
Single, open out; with weatherbar rain drip on top frame member and t-bar/panel configuration as indicated on Drawings.
c.
Double, open in; with weatherbar rain drip on lower frame member and t-bar/panel configuration as indicated on Drawings.
d.
Double, open out; with weatherbar rain drip on top frame member and t-bar/panel configuration as indicated on Drawings.
6.
Size:
 
** NOTE TO SPECIFIER ** For style desired, verify with manufacturer the maximum width, height, and perimeter, as well as limitations due to glass weight available. Typical sizes for single doors are maximum height 96 inches and maximum width 36 inches; for double doors maximum height 96 inches and maximum width 72 inches. Indicate where each size is to be used on the Drawings or on the schedule at the end of this section.
 
a.
Custom size(s) as indicated on Drawings.
7.
Weatherstripping:
a.
Double integral co-extruded TPE weatherstripping at perimeter of opening.
 
** NOTE TO SPECIFIER ** Select the optional weatherstripping paragraph(s) required and delete the ones not required.
 
b.
Provide pairs of doors with extruded aluminum meeting rail with pile weatherstripping.
c.
Extruded aluminum sill weatherbar.
d.
Extruded aluminum interior draft seal.
8.
Threshold:
 
** NOTE TO SPECIFIER ** Select the optional threshold paragraph required and delete the ones not required.
 
a.
Extruded aluminum surface mount.
b.
Steel Flat bar sill.
c.
Threshold as specified in Section 08 71 70 - Weatherstripping and Seals*.
B.
Steel Doors and Frames: Crittall Corporate W20; narrow sightline formed-face frame and sash; integral EPDM weatherstripping.
1.
Frame Member Depth: 1-7/16 inch (37 mm), nominal. Capable of accepting glazing up to 5/8 inch (16 mm) thick.
2.
Frame and Sash Member Face Width: 7/8 to 1-5/8 inches (22 to 41 mm), nominal.
3.
Glazing:
 
** NOTE TO SPECIFIER ** Select glass type required and delete the one not required.
 
a.
Insulated glass as specified is Section 08 83 13 - Mirrored Glass Glazing.
b.
Float glass as specified is Section 08 83 13 - Mirrored Glass Glazing.
c.
Dry gasket glazed with snap on aluminum glazing beads; glazed from inside or outside.
4.
Door Panels:
 
** NOTE TO SPECIFIER ** Select panel type paragraph required and delete the one not required.
 
a.
Insulated 14 gauge steel filler, kick and lock panels.
b.
Extruded aluminum kick and lock panels.
c.
Panel type as indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select style desired and delete those not required. Verify maximum width, height, and perimeter, as well as limitations due to glass weight with the manufacturer. Indicate where each style is to be used on the Drawings or on the schedule at the end of this section.
 
5.
Style:
a.
Single, open in; with weatherbar rain drip on lower frame member and t-bar/panel configuration as indicated on Drawings.
b.
Single, open out; with weatherbar rain drip on top frame member and t-bar/panel configuration as indicated on Drawings.
c.
Double, open in; with weatherbar rain drip on lower frame member and t-bar/panel configuration as indicated on Drawings.
d.
Double, open out; with weatherbar rain drip on top frame member and t-bar/panel configuration as indicated on Drawings.
6.
Size:
 
** NOTE TO SPECIFIER ** For style desired, verify with manufacturer the maximum width, height, and perimeter, as well as limitations due to glass weight available. Typical sizes for single doors are maximum height 96 inches and maximum width 36 inches; for double doors maximum height 96 inches and maximum width 72 inches. Indicate where each size is to be used on the Drawings or on the schedule at the end of this section.
 
a.
Custom size(s) as indicated on Drawings.
7.
Weatherstripping:
a.
Double integral co-extruded TPE weatherstripping at perimeter of opening.
 
** NOTE TO SPECIFIER ** Select the optional weatherstripping paragraph(s) required and delete the ones not required.
 
b.
Provide pairs of doors with extruded aluminum meeting rail with pile weatherstripping.
c.
Extruded aluminum sill weatherbar.
d.
Extruded aluminum interior draft seal.
8.
Threshold:
 
** NOTE TO SPECIFIER ** Select the optional threshold paragraph required and delete the ones not required.
 
a.
Extruded aluminum surface mount.
b.
Steel Flat bar sill.
c.
Threshold as specified in Section 08 71 70 - Weatherstripping and Seals*.
C.
Steel Doors and Frames: Crittall Berkeley; narrow sightline contoured-face frame and sash; double integral EPDM weatherstripping.
1.
Frame and Sash Member Depth: 1-13/16 inches (46 mm), nominal. Capable of accepting glazing up to 3/4 inch (19 mm) thick.
2.
Frame and Sash Member Face Width: 1-3/16 to 1-7/8 inches (32 to 46 mm), nominal.
3.
Glazing:
 
** NOTE TO SPECIFIER ** Select glass type required and delete the one not required.
 
a.
Insulated glass as specified is Section 08 83 13 - Mirrored Glass Glazing.
b.
Float glass as specified is Section 08 83 13 - Mirrored Glass Glazing.
c.
Dry gasket glazed with snap on aluminum glazing beads; glazed from inside.
4.
Door Panels:
 
** NOTE TO SPECIFIER ** Select panel type paragraph required and delete the one not required.
 
a.
Insulated 14 gauge steel filler, kick and lock panels.
b.
Panel type as indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select style desired and delete those not required. Verify maximum width, height, and perimeter, as well as limitations due to glass weight with the manufacturer. Indicate where each style is to be used on the Drawings or on the schedule at the end of this section.
 
5.
Style:
a.
Single, open in; with weatherbar rain drip on lower frame member and t-bar/panel configuration as indicated on Drawings.
b.
Single, open out; with weatherbar rain drip on top frame member and t-bar/panel configuration as indicated on Drawings.
c.
Double, open in; with weatherbar rain drip on lower frame member and t-bar/panel configuration as indicated on Drawings.
d.
Double, open out; with weatherbar rain drip on top frame member and t-bar/panel configuration as indicated on Drawings.
6.
Size:
 
** NOTE TO SPECIFIER ** For style desired, verify with manufacturer the maximum width, height, and perimeter, as well as limitations due to glass weight available. Typical sizes for single doors are maximum height 96 inches and maximum width 36 inches; for double doors maximum height 96 inches and maximum width 72 inches. Indicate where each size is to be used on the Drawings or on the schedule at the end of this section.
 
a.
Custom size(s) as indicated on Drawings.
7.
Weatherstripping:
a.
Double integral co-extruded TPE weatherstripping at perimeter of opening.
 
** NOTE TO SPECIFIER ** Select the optional weatherstripping paragraph(s) required and delete the ones not required.
 
b.
Extruded aluminum sill weatherbar.
c.
Extruded aluminum interior draft seal.
8.
Threshold:
 
** NOTE TO SPECIFIER ** Select the optional threshold paragraph required and delete the ones not required.
 
a.
Extruded aluminum surface mount.
b.
Steel Flat bar sill.
c.
Threshold as specified in Section 08 71 70 - Weatherstripping and Seals*.
2.3
ACCESSORlES
A.
Operating and Locking Hardware: Manufacturer's standard types suitable for door type and operation. Various finishes available.
1.
Style:
 
** NOTE TO SPECIFIER ** Select style required and delete those not required.
 
a.
Deco.
b.
Phoenix.
c.
Soho.
d.
Berkeley.
e.
Classic.
2.
Hardware:
 
** NOTE TO SPECIFIER ** Select hardware required and delete those not required.
 
a.
Self aligning, non projecting hinges.
b.
Overhead restrictor arm holder.
c.
Door closer.
d.
Door knob on rose.
e.
Door lever on rose.
f.
Euro escutcheon.
g.
Thumb turn latch.
h.
Mortise lock.
i.
Lock cylinder as specified in Section 08 83 13 - Mirrored Glass Glazing.
j.
Cremone bolt and handle sets for pairs of doors.
k.
Sill flush bolt for inactive leaf of door pairs.
3.
Finish:
 
** NOTE TO SPECIFIER ** Select finish required and delete those not required.
 
a.
Unlacquered Antique Brass.
b.
Unlacquered Imitation Bronze.
c.
Lacquered Polished Brass.
d.
Unlacquered Polished Brass.
e.
Polished Chrome Plate.
f.
Polished Nickel Plate.
g.
Unlacquered Antique Brass.
h.
Satin Chrome Plate.
i.
Satin Nickel Plate.
B.
Supplemental Trim.
C.
Sealant and Backing Materials: As specified in Section 07 90 00 - Joint Protection.
D.
Glazing: As specified in Section 08 83 13 - Mirrored Glass Glazing.
2.4
FABRICATI0N
A.
Fabrication: Frames of solid hot-rolled shapes made from new billet steel; factory-fabricated, hot-dipped galvanized, and factory-finished.
1.
Profiles and Member Shapes: Manufacturer's standard.
2.
Frame and Corners: Mitered, coped and welded at the corners the full depth of the frame, with exposed face welds ground smooth.
3.
Fabrication Tolerances: Plus/minus 1/16 inch (1.5 mm).
4.
Glazing Stops: Aluminum, finished to match sash.
B.
Factory Finish: Hot-dipped galvanized after fabrication to BS EN ISO 1461, 1999 (Similar to ASTM A 123), followed by chemical cleaning and baked on finish.
1.
Preparation for Galvanizing: Chemical cleaning and pickling treatment complying with SSPC-SP8.
2.
Finish: Duralife, epoxy-free polyester powder coat, electrostatically sprayed to clean dry substrates with dry film thickness of not less than 0.002 inch (60 microns), baked on at over 400 deg F for 20 minutes in accordance with BS 6497 (Similar to AAMA 603; 605).
 
** NOTE TO SPECIFIER ** Delete all but one of the following three paragraphs.
 
3.
Finish Color: As selected by Architect from manufacturer's standard line.
4.
Finish Color: Custom color.
5.
Finish Color: As indicated on Drawings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verify actual openings by field measurements before fabrication; show recorded measurements on shop drawings.
B.
Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays.
C.
Verify that openings into which doors will be installed are correct size. Do not begin installation until openings have been properly prepared.
D.
If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and approved shop drawings.
B.
Apply one coat of bituminous paint to concealed aluminum and steel surfaces in contact with treated wood, cementitious, or dissimilar materials.
C.
Set windows plumb, level and true to line, without warp or rack of frames.
D.
Anchor units securely to surrounding construction with approved fasteners.
E.
Install glass in accordance with Section 08 83 13 - Mirrored Glass Glazing, to glazing method required to achieve performance criteria.
F.
Install thermal isolation where components penetrate or disrupt building insulation. Pack fibrous insulation in shim spaces at perimeter of assembly to maintain continuity of thermal barrier.
G.
Coordinate attachment and seal of perimeter air and vapor barrier materials.
H.
Seal exterior joints between the frames, trim and mullions in accordance with Section 09 90 00 - Painting and Coating.
I.
Attach hardware, as required, and adjust to operate smoothly free from twist and to be weathertight when closed and latched.
3.4
ADJUSTING AND CLEANING
A.
Adjust hinge sets, locksets, and other hardware. Lubricate using a suitable lubricant compatible with door and frame coatings.
B.
Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products.
C.
Clean in accordance with manufacturer's instructions before owner's acceptance.
D.
Remove from project site and legally dispose of construction debris associated with this work.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up any abraded surface of the window finish with air dry paint furnished by the window manufacturer to match factory applied finish before Substantial Completion.
 
** NOTE TO SPECIFIER ** Use the following article if a schedule is provided. Reference a schedule or include a schedule as an attachment, which locates different types and sizes of windows.
 
3.6
SCHEDULES
END OF SECTION