Download SECTION 08 14 00 PREHUNG WOOD DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 14 00
PREHUNG WOOD DOORS
 
 
Copyright 2014 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Reveal Windows & Doors by Pacific Architectural Millwork; Large Opening Sliding/Folding Wood and Glass Door products.
.
This section is based on the products of Reveal Windows & Doors by Pacific Architectural Millwork, which is located at:
1435 W. Pioneer St.
Brea, CA 92821
Tel: 562-905-3200
Fax: 562-694-6794
Email: request info (info@pacmillwork.com)
Web: www.pacmillwork.com | www.revealwd.com
[ Click Here ] for additional information.
Pacific Architectural Millwork is a premier millwork manufacturer with extensive experience fabricating and installing custom stile and rail doors, lift-and-slide doors, bi-fold doors, and windows for commercial and residential projects of all sizes and styles. The wide variety of work we have successfully completed has allowed us to develop the master craftsmanship and expertise to take on the most challenging custom designs.
In addition to manufacturing custom wood window and door products, Pacific Architectural Millwork has been producing top-quality commercial millwork for more than two decades. Fully insured and bondable to over six million dollars per project, we have the resources to handle any job you bring to our attention. Whether it is a single entry door or a complete millwork package for a luxury resort, our team can meet your project requirements.
We possess over 100 years of combined experience managing our Brea, CA facility, and we utilize the latest technology to ensure that your project will be handled efficiently and your schedule met.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
French Doors.
B.
Slimline Doors.
C.
Pivot Doors.
D.
Glazing and Accessories
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 22 00.16 - Surface-Bonded Concrete Unit Masonry.
B.
Section 05 40 00 - Cold-Formed Metal Framing.
C.
Section 06 10 00 - Rough Carpentry.
D.
Section 06 20 00 - Finish Carpentry.
E.
Section 07 21 26 - Blown Insulation.
F.
Section 07 46 33 - Plastic Siding.
G.
Section 07 62 00 - Sheet Metal Flashing and Trim.
H.
Section 07 90 00 - Joint Protection.
I.
Section 08 11 13.16 - Custom Hollow Metal Doors and Frames.
J.
Section _____ - Special Doors.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AAMA/NWWDA 101/I.S.2-97 - Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors; 1997.
B.
AAMA CW-1 0 - Care and Handling of Architectural Aluminum from Shop to Site.
C.
AAMA 611-98 - Voluntary Specification for Anodized Architectural Aluminum.
D.
AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels; 1998.
E.
AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels; 1998.
F.
ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
G.
FSC - Forest Stewardship Council Chain of Custody Certification.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs for the sliding/folding door system to suit project requirements. Coordinate performance requirements with the manufacturer for the project location, wall size, and local building code requirements.
 
1.4
PERFORMANCE REQUIREMENTS
A.
System Design: Design and size components to withstand dead and live loads caused by pressure and suction of wind acting normal to plane of folding glass wall as calculated in accordance with applicable code.
B.
All products are FSC Chain of Custody Certified.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Detailed drawings prepared specifically for the project by manufacturer. Show opening dimensions, framed opening tolerances, profiles, product components, anchorages, and accessories.
1.
Indicate material thickness, fastener locations, glazing and hardware arrangements.
2.
Include schedule identifying each unit, with marks or numbers referencing drawings.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples:
1.
Aluminum Finish: Two samples, minimum size 2 by 3 inches (50 by 75 mm), representing actual product and color.
2.
Glass: Two samples, minimum size 12 inches (300 mm) square, of specified glass, including coatings or frit pattern.
3.
Assembly Sample: 24 by 36 inch (600 by 900 mm) assembly complete with glazing, gaskets, fasteners, anchors, and finish; do not proceed with fabrication until workmanship and color are approved by Architect.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this Section with minimum 5 years experience in fabrication and erection of glazed window wall systems for projects of similar scope.
B.
Installer Qualifications: Experienced in performing work of this section that has specialized in installation of work similar to that required for this project.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Provide care and handling conforming to AAMA CW-1 0, "Care and Handling of Architectural Aluminum from Shop to Site".
C.
Store products out of contact with the ground, under a weather tight covering, so as to prevent bending, warping, or other damage. Do not cover with unventilated tarps, polyethylene film, or similar coverings.
D.
Protect factory finishes from damage, precipitation and construction materials until ready for installation.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs to include the products specified and delete those that are not applicable..
 
1.9
WARRANTY
A.
Wood Components: Five years limited warranty on products with aluminum exteriors or exterior aluminum cladding.
B.
Exterior Wood Product: Three years limited warranty on exterior wood products.
C.
Kynar Aluminum Finish: Ten year limited warranty.
D.
Insulated Glass: Twenty year limited warranty for up to 60 square feet with mill-finish stainless steel spacer or mill or bronze-finish aluminum spacer. Custom glass or glass over 60 square feet will carry whatever warranty period is provided by the manufacturer.
E.
Hardware: Standard hardware 10 year limited warranty against material defects in materials and workmanship. Includes Lift and Slide hardware, M-Series window locks and window hinges, Slide & Seal hardware, and R-Series window hardware and 3-point locks. Other hardware or custom hardware will be cove
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Reveal Windows & Doors by Pacific Architectural Millwork, which is located at: 1435 W. Pioneer St.; Brea, CA 92821; Tel: 562-905-3200; Fax: 562-694-6794; Email: request info (info@pacmillwork.com); Web: www.pacmillwork.com | www.revealwd.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
WOOD DOORS - GENERAL
A.
Windows: Comply with AAMA/NWWDA 101/I.S.2-97; factory assembled and glazed, complete with weatherstripping, operating hardware and specified accessories.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required for the project. The Drawings should include the opening configuration including size(s) and swing. Note that openings should be framed with the structural capability of the header such that the maximum deflection with the live load is limited to be L/720 of the span.
 
2.3
FRENCH DOORS
 
** NOTE TO SPECIFIER ** Coordinate the window size with the performance requirements of the project. Contact the manufacturer for additional information.
 
A.
Traditional French Doors: Hinged Door WA6400 Wood with Exterior Aluminum Cladding. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Hinged Inswing Door WA6400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 44-1/4 inches
e.
Panel Thickness: 2-1/2 inches
f.
Stile Width: 5-1/2 inches
g.
Standard Jamb Depth: 4-9/16 inches
h.
Edge Detail
 
* NOTE TO SPECIFIER ** Select the edge detail required and delete the one not required. Note that adding Contemporary or Traditional grids to the window will require Contemporary edge detail.
 
1)
Exterior: Contemporary
2)
Interior: Traditional.
3)
Interior: Contemporary.
3.
Product Parameters: Hinged Outswing Door WA6400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 44-1/4 inches
e.
Panel Thickness: 2-1/2 inches
f.
Stile Width: 5-1/2 inches
g.
Minimum Jamb Depth: 4-9/16 inches
h.
Edge Detail
 
* NOTE TO SPECIFIER ** Select the edge detail required and delete the one not required. Note that adding Contemporary or Traditional grids to the window will require Contemporary edge detail.
 
1)
Exterior: Contemporary
2)
Interior: Traditional.
3)
Interior: Contemporary.
4.
Exterior: Wood with extruded aluminum cladding.
5.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
6.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
3/4 inch overall thickness clear Low-E insulated glass.
b.
3/4 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
7.
Options
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Consult with the manufacturer for more details on the options available.
 
a.
Raised wood panels.
b.
Specialty carved panels.
c.
Custom grilles.
8.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
9.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
10.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
B.
Traditional French Doors: Hinged Door W5700 All Wood. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Hinged Inswing Door W5700.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 49-7/8 inches
d.
Maximum Frame Width: 88-7/8 inches
e.
Panel Thickness: 2-1/4 inches
f.
Stile Width: 5-1/2 inches
g.
Standard Jamb Depth: 4-9/16 inches
h.
Edge Detail
 
* NOTE TO SPECIFIER ** Select the edge detail required and delete the one not required. Note that adding Contemporary or Traditional grids to the window will require Contemporary edge detail.
 
1)
Exterior: Contemporary
2)
Interior: Traditional.
3)
Interior: Contemporary.
3.
Product Parameters: Hinged Outswing Door W5700.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 49-7/8 inches
d.
Maximum Frame Width: 88-7/8 inches
e.
Panel Thickness: 2-1/4 inches
f.
Stile Width: 5-1/2 inches
g.
Standard Jamb Depth: 4-9/16 inches
h.
Edge Detail
 
* NOTE TO SPECIFIER ** Select the edge detail required and delete the one not required. Note that adding Contemporary or Traditional grids to the window will require Contemporary edge detail.
 
1)
Exterior: Contemporary
2)
Interior: Traditional.
3)
Interior: Contemporary.
4.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
3/4 inch overall thickness clear Low-E insulated glass.
b.
3/4 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
6.
Options
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Consult with the manufacturer for more details on the options available.
 
a.
Raised wood panels.
b.
Specialty carved panels.
c.
Custom grilles.
7.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
8.
Exterior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
9.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
2.4
SLIMLINE DOORS
A.
Slimline Standard Inswing Door W8400 All Wood Hinged Door. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
2.
Product Parameters: Hinged Inswing Door W8400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 43-3/4 inches
e.
Panel Thickness: 3-5/16 inches
f.
Stile Width: 3 inches
g.
Minimum Jamb Depth: 4-9/16 inches behind nail fin
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
1-1/8 inch overall thickness clear Low-E insulated glass.
b.
1-1/8 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
5.
Options
 
** NOTE TO SPECIFIER ** Consult with the manufacturer for more details on the options available.
 
6.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
7.
Exterior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
8.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
B.
Slimline Outswing Door W8400 All Wood Hinged Door. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
2.
Product Parameters: Hinged Outswing Door W8400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 43-3/4 inches
e.
Panel Thickness: 3-5/16 inches
f.
Stile Width: 3 inches
g.
Standard Jamb Depth: 4-9/16 inches
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
1-1/8 inch overall thickness clear Low-E insulated glass.
b.
1-1/8 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
5.
Options
 
** NOTE TO SPECIFIER ** Consult with the manufacturer for more details on the options available.
 
a.
.
6.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
7.
Exterior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
8.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
C.
Slimline Euro Inswing Door WA8400 All Wood Hinged Door. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Hinged Inswing Door W8400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 43-3/4 inches
e.
Panel Thickness: 3-5/16 inches
f.
Stile Width: 5-1/2 inches
g.
Stile/Rail Width: 3-15/16 inches
h.
Minimum Jamb Depth: 2-5/8 inches behind nail fin
i.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
1-1/8 inch overall thickness clear Low-E insulated glass.
b.
1-1/8 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
5.
Options
 
** NOTE TO SPECIFIER ** Consult with the manufacturer for more details on the options available.
 
6.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
7.
Exterior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
8.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
D.
Slimline Standard Inswing Door WA8400 Hinged Door Wood with Exterior Aluminum Cladding. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Hinged Inswing Door WA8400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 43-3/4 inches
e.
Panel Thickness: 3-5/16 inches
f.
Stile Width: 3 inches
g.
Standard Jamb Depth: 4-9/16 inches
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Exterior: Wood with extruded aluminum cladding.
4.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
1-1/8 inch overall thickness clear Low-E insulated glass.
b.
1-1/8 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
6.
Options
 
Consult with the manufacturer for more details on the options available.
 
7.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
8.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
9.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
E.
Slimline Euro Inswing Door WA8400 Hinged Door Wood with Exterior Aluminum Cladding. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Hinged Inswing Door WA8400.
a.
Minimum Frame Height: 66 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 20 inches
d.
Maximum Frame Width: 43-3/4 inches
e.
Panel Thickness: 3-5/16 inches
f.
Stile Width: 3-15/16 inches
g.
Minimum Jamb Depth: 2-5/8 inches behind nail fin
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Exterior: Wood with extruded aluminum cladding.
4.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
1-1/8 inch overall thickness clear Low-E insulated glass.
b.
1-1/8 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
6.
Options
 
Consult with the manufacturer for more details on the options available.
 
7.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Hinges:
1)
Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Multipoint locks.
e.
Custom.
8.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
9.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
2.5
PIVOT DOORS
A.
Pivot Door: WA6400 Pivot Outswing or Inswing Door, Wood with Exterior Aluminum Cladding. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Pivot Outswing Door WA6400.
a.
Minimum Frame Height: 72 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 25-3/4 inches
d.
Maximum Frame Width: 67-3/4 inches dependent on panel width and pivot placement.
e.
Panel Thickness: 2-1/4 inches
f.
Minimum Stile Width: 5-1/2 inches
g.
Minimum Jamb Depth: 4-9/16 inches behind nail fin
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Product Parameters: Pivot Inswing Door WA6400.
a.
Minimum Frame Height: 72 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 25-3/4 inches
d.
Maximum Frame Width: 67-3/4 inches dependent on panel width and pivot placement.
e.
Panel Thickness: 2-1/4 inches
f.
Minimum Stile Width: 5-1/2 inches
g.
Minimum Jamb Depth: 4-9/16 inches behind nail fin
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
4.
Exterior: Wood with extruded aluminum cladding.
5.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
6.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
3/4 inch overall thickness clear Low-E insulated glass.
b.
3/4 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
7.
Options
 
Consult with the manufacturer for more details on the options available.
 
a.
Raised wood panels.
b.
Custom grilles
8.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Pivots: Bottom-mounted Rixson pivot hinges and top guides, or recessed Rixson "buckets" for heavy-duty applications. For edge-mounted applications, additional intermediate hinges are installed as needed
1)
.Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Key locks.
e.
Custom.
9.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
10.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
B.
Pivot Door: W6400 Pivot Outswing or Inswing Door, All Wood. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing Select the configuration(s) required from the following two paragraphs and delete if not required. Consult with manufacturer for typical examples.
 
2.
Product Parameters: Pivot Outswing Door W6400.
a.
Minimum Frame Height: 72 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 25-3/4 inches
d.
Maximum Frame Width: 67-3/4 inches dependent on panel width and pivot placement.
e.
Panel Thickness: 2-1/4 inches
f.
Minimum Stile Width: 5-1/2 inches
g.
Minimum Jamb Depth: 4-9/16 inches behind nail fin
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
3.
Product Parameters: Pivot Inswing Door W6400.
a.
Minimum Frame Height: 72 inches
b.
Maximum Frame Height: 120 inches
c.
Minimum Frame Width: 25-3/4 inches
d.
Maximum Frame Width: 67-3/4 inches dependent on panel width and pivot placement.
e.
Panel Thickness: 2-1/4 inches
f.
Minimum Stile Width: 5-1/2 inches
g.
Minimum Jamb Depth: 4-9/16 inches behind nail fin
h.
Edge Detail
1)
Exterior: Contemporary
2)
Interior: Contemporary.
4.
Wood Species: FSC Certified products.
 
** NOTE TO SPECIFIER ** Select the species required. Consult with the manufacturer for custom species available.
 
a.
Pine.
b.
Vertical Grain Douglas Fir.
c.
African Mahogany.
d.
Custom.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select the glazing required. Custom glazing and tinted glass are available. Consult with the manufacturer for custom glazing available.
 
a.
3/4 inch overall thickness clear Low-E insulated glass.
b.
3/4 inch overall thickness tempered Solarban Low-E insulated glass.
c.
Custom.
6.
Options
 
Consult with the manufacturer for more details on the options available.
 
a.
Raised wood panels.
b.
Custom grilles
7.
Hardware:
 
** NOTE TO SPECIFIER ** Select the options required and delete those not required. Contact the manufacturer for additional information on custom hardware.
 
a.
Pivots: Bottom-mounted Rixson pivot hinges and top guides, or recessed Rixson "buckets" for heavy-duty applications. For edge-mounted applications, additional intermediate hinges are installed as needed
1)
.Oil-Rubbed Bronze
2)
Satin Nickel
b.
London Handle
1)
Silver
2)
Grey Brown
3)
Traffic White
c.
Verona Handle
1)
Resista Brass
2)
Oil-Rubbed Brass
3)
Satin Nickel
d.
Key locks.
e.
Custom.
8.
Exterior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
9.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
2.6
FABRlCATlON
A.
Sizes and Configurations: Fabricate to sizes and configurations indicated on the Drawings. Verify opening sizes by field measurement prior to completing fabrication.
B.
Verify opening direction for opening units.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
 
** NOTE TO SPECIFIER ** Verify that structural capability of the header such that the maximum deflection with the live load is less than 1/8 inch (3 mm) over the full length of the opening.
 
B.
Verify openings are ready to receive work and dimensions and clearances are as indicated on the approved shop drawings.
C.
If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install system in accordance with approved shop drawings and manufacturer's instructions.
C.
Install components level, plumb and true to line with uniform joints. Do not use defective parts that are warped, twisted, bowed, dented or abraded.
D.
Separate dissimilar materials using nonconductive tape, paint, or other material not visible in finished work.
E.
Provide attachments and shims to permanently fasten system to building structure.
F.
Maintain dimensional tolerances and alignment with adjacent Work.
G.
Anchor securely in place, allowing for required movement, including expansion and contraction.
H.
Install glazing and sealants in accordance with manufacturer's instructions without exception, including surface preparations.
I.
Set sill members in bed of sealant. Set other members with internal sealants to provide weathertight construction.
J.
Install flashings, closures, corners, and other accessories as required or detailed.
K.
Clean surfaces and install sealant in accordance with sealant manufacturer's instructions and structure manufacturer's guidelines.
3.4
ADJUSTING AND CLEANING
A.
Adjust hinge sets, locksets, and other hardware for proper operation. Lubricate using a suitable lubricant compatible with door and frame coatings.
B.
Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products. Clean installed products in accordance with manufacturer's instructions before owner's acceptance.
C.
Clean and maintain aluminum surfaces in accordance with AAMA 610.1.
D.
Remove from project site and legally dispose of construction debris associated with this work.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.6
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION