Download SECTION 08 32 13 SLIDING ALUMINUM-FRAMED GLASS DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 32 13
SLIDING ALUMINUM-FRAMED GLASS DOORS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Western Window Systems, windows and doors.
This section is based on the products of Western Window Systems, which is located at:
2200 E. Riverview Dr.
Phoenix, AZ 85034
Tel: 602-268-1300
Fax: 602-243-3119
Email: tcranford@westernws.com
Web: www.westernwindowsystems.com
[ HYPERLINK "https://www.arcat.com/arcatcos/cos45/arc45818.html?pids=177419" Click Here ] for additional information.
Since 1959, Western Window Systems has focused on helping people live better through bold, innovative products that blend the indoors with the outside. Designed and built to the highest standards, Western Window Systems is more than just patio doors and windows. It's a way to change the space around you, beautifully and efficiently, for years to come.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
A.
Multi-Slide Aluminum Glass Doors:
1.
Series 7600: Thermally broken.
2.
Series 600: Thermally broken.
3.
Series 600: Non-thermally broken.
B.
Sliding Aluminum-Framed Patio Glass Doors:
1.
Series 7650: Thermally broken.
2.
Series 600: Thermally broken including sill.
3.
Series 600: Thermally broken except sill.
4.
Series 600: Non-thermally broken.
C.
Aluminum Clad Wood Multi-Slide Doors:
1.
Series 2600: Thermally broken.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 06 20 00 - Finish Carpentry.
C.
Section 07 90 00 - Joint Protection.
D.
Section 08 70 00 - Hardware.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Aluminum Anodizers Council (AAC):
1.
AAC Class 1 -Anodized Architectural Aluminum Coatings.
B.
American Architectural Manufacturers Association (AAMA):
1.
AAMA 2604 - Voluntary Specifications, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.
2.
AAMA 2605 - Voluntary Specifications, Performance Requirements and Test Procedures for Pigmented for High Performance Organic Coatings on Aluminum Extrusions and Panels.
C.
American National Standards Institute (ANSI):
1.
ANSI Z97.1 - Safety Performance Specifications and Methods of Test for Safety Glazing Material Used In Buildings.
D.
ASTM International (ASTM):
1.
ASTM E 283 - Test Method for Rate of Air Leakage through Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference.
2.
ASTM E 330 - Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference.
3.
ASTM E 547 - Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Cyclic Static Air Pressure Differential.
E.
Consumer Product Safety Commission (CPSC):
1.
CPSC 16CFR-1201 - Safety Standard for Architectural Glazing Materials.
F.
National Fenestration Rating Council (NFRC):
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Include outside net frame dimensioning, number of panels, sliding configuration of panels left or right, typical head, side jamb, sill and panel details and type of glazing material per vertical plan and elevations view drawings.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (152 mm) square, representing actual product and color.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Provide complete, sliding door system by a single source manufacturer with at least 5 years documented experience manufacturing sliding door systems in the U.S.
B.
Installer Qualifications: Installer with documented experienced in the installation of manufacturer's sliding door systems or similar and screen system to the products specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Remodel mock-up area as required to produce acceptable work.
D.
Pre-Installation Meetings: Conduct pre-installation meetings to verify project requirements, substrate conditions, construction documents, details and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged packaging with identification labels intact.
B.
Storage and Protection: Protect stored product from damage. Store products in dry, well ventilated area out of direct sunlight, under cover, protected from weather, moisture and excessive dryness and construction activities.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
1.
PRODUCTS
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.10
MANUFACTURERS
A.
Acceptable Manufacturer: Western Window Systems, which is located at: 2200 E. Riverview Dr.; Phoenix, AZ 85040; Tel: 602-268-1300; Fax: 602-243-3119 ; Email: request info (); Web: www.westernwindowsystems.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 01 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
1.11
MULTI-SLIDE ALUMINUM DOORS
A.
Basis of Design: Series 7600: Thermally broken aluminum multi-slide doors as manufactured by Western Window Systems.
1.
Multiple sliding door system including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings.
2.
Performance Requirements:
 
** NOTE TO SPECIFIER ** Select the Performance paragraphs for the doors specified and delete those not required.
 
a.
Air Infiltration Per ASTM E 283: ______.
b.
Water Infiltration Per ASTM E 547: ______.
c.
Uniform Load Structural Per ASTM E 330: ______.
d.
Uniform Load Design Pressure: ______.
e.
Overall Design Pressure Rating: As standard with manufacturer for size and configuration; typically DP 50.
f.
Certifications: AAMA and NFRC.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3.
Stacking Configuration: Sliding door system including head, side jambs, thresholds and aluminum sliding panels.
4.
Pocket Configuration: Sliding door system including head, side jambs, thresholds and aluminum sliding panels.
5.
Frame and Panels: Sizes indicated on the Drawings.
a.
Panel: Thermally broken, extruded aluminum stile and rail panels with standard one lite.
1)
Stile and Rail: 2.9 inches (74 mm) interlock design.
b.
Frame and Sill: Thermally broken extruded aluminum.
c.
Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels.
6.
Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
a.
Glazing: Argon Filled with LowE coating on No. 2 surface, from Cardinal Glass Industries.
 
** NOTE TO SPECIFIER ** Delete glazing types not required.
 
1)
Glazing Type: LoE-270 all-climate coated glass.
2)
Glazing Type: LoE-366 high performance glass.
3)
Glazing Type: LoE-340 laminated, solar, and glare control glass.
4)
Glazing Type: As determined by the Architect.
5)
Glazing Type: ______.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6)
Enhanced Low-E Coating Used with Glazing Type Above: LoE-i89 enhanced winter performance glass.
 
** NOTE TO SPECIFIER ** Delete thickness options not required.
 
7)
Overall Thickness: 1 inch (25.4 mm) nominal.
8)
Overall Thickness: 1.3 inch (33 mm) nominal.
9)
Overall Thickness: 1.6 inch (40.6 mm) nominal.
10)
Overall Thickness: As determined by the Architect.
 
** NOTE TO SPECIFIER ** Delete U-factor not required.
 
11)
U-Factor: 0.30
12)
U-Factor: As determined by the Architect.
13)
U-Factor: ______.
b.
Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
7.
Spread two-point lock concealed locking system securing large sliding panels with locking hardware located on the primary sliding panel.
 
** NOTE TO SPECIFIER ** Delete locking hardware and handles not required.
 
8.
Locking Hardware and Handles: Manufacturer's standard flush-mounted handle. Handle Height (inches / mm): ______ from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required.
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
 
** NOTE TO SPECIFIER ** Note available on pocketing multi-slide door systems.
 
9.
Locking Hardware and Handles: Manufacturer's premium one-piece handle. Handle Height: (inches / mm): ______ from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required.
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
10.
Rolling Hardware: Sealed stainless steel ball bearing rollers integrated with head track, side jambs and threshold framing.
a.
Standard: Tandem 1.81 inches (46 mm).
b.
Option: Quad 1.81 inches (46 mm)
 
** NOTE TO SPECIFIER ** Delete sill types not required.
 
c.
Water Barrier Sills: Standard, with weep holes.
d.
Flush Sills: Interior and exterior sill height of 0.75 inch (19 mm).
e.
Sills: Thinline sills.
11.
Aluminum Finish:
 
** NOTE TO SPECIFIER ** Delete the following subparagraph if not required.
 
a.
Provide same finish on inside and outside.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Anodized Finish AAC - Class 1 Color: Satin.
2)
Anodized Finish AAC - Class 1 Color: Dark bronze.
3)
Paint Finish per AAMA - 2605 minimum.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
a)
Color: Hillside bronze.
b)
Color: Bison beige.
c)
Color: Navajo white.
d)
Color: Briar.
e)
Color: Stonish beige.
f)
Color: Autumn night.
g)
Color: Warmtone.
h)
Color: Cinnamon toast.
i)
Color: Western white.
j)
Color: As determined by the Architect.
k)
Color: ______.
 
** NOTE TO SPECIFIER ** Delete the split finish colors subparagraph not required or delete both.
 
b.
Split Finish Colors: As determined by the Architect.
c.
Split Finish Colors:
1)
Interior Color: _____.
2)
Exterior Color: _____.
 
** NOTE TO SPECIFIER ** Optional. Delete screen if not required.
 
12.
Screen: Aluminum frame panel screen integrating seamlessly sliding glass door system, with manufacturer's standard rollers.
 
** NOTE TO SPECIFIER ** Delete finish and color type not required.
 
a.
Finish and Color: Match exterior color.
b.
Finish and Color: As selected from manufacturer's standard products.
B.
Basis of Design: Series 600: Thermally broken or non-thermally broken aluminum multi-slide glass doors as manufactured by Western Window Systems.
1.
Multiple sliding door system with thermally efficient core including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings. Designed to go around curves, bypass obstacles, and bi-part in the center, and open corners.
2.
Performance Requirements:
 
** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
 
a.
Frame and Panel: Thermally broken.
b.
Frame and Panel: Non-thermally broken.
 
** NOTE TO SPECIFIER ** Select the Performance paragraphs for the door(s) specified and delete those not required.
 
c.
Air Infiltration Per ASTM E 283: ______.
d.
Water Infiltration Per ASTM E 547: ______.
e.
Uniform Load Structural Per ASTM E 330: ______.
f.
Uniform Load Design Pressure: ______.
g.
Overall Design Pressure Rating: ______.
h.
Certifications: AAMA and NFRC.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3.
Stacking Configuration: Sliding door system including head, side jambs, thresholds and aluminum sliding panels.
4.
Pocket Configuration: Sliding door system including head, side jambs, thresholds and aluminum sliding panels.
5.
Frame and Panels: Sizes indicated on the Drawings.
a.
Panel: Thermally broken or non-thermally broken, extruded aluminum stile and rail panels with standard one lite.
1)
Stile and Rail: 2.55 inches (65 mm) interlock design.
2)
Thickness: 2.25 inches (57 mm).
3)
Overall Size: 60 sq ft (5.574 sq m) maximum IG size.
a)
Height Maximum: 144 inch (3658 mm). Width must be no more than 60 in (1524 mm).
b)
Width Maximum: 96 inch (2134 mm) maximum. Height must be no more than 90 in (2286 mmm)
b.
Frame and Sill: Thermally broken or non-thermally broken extruded aluminum.
c.
Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels.
6.
Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
a.
Glazing: Argon Filled with LowE coating on No. 2 surface, from Cardinal Glass Industries.
 
** NOTE TO SPECIFIER ** Delete glazing types not required.
 
1)
Glazing Type: LoE-270 all-climate coated glass.
2)
Glazing Type: LoE-366 high performance glass.
3)
Glazing Type: LoE-340 laminated, solar, and glare control glass.
4)
Glazing Type: As determined by the Architect.
5)
Glazing Type: ______.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6)
Enhanced Low-E Coating Used with Glazing Type Above: LoE-i89 enhanced winter performance glass.
 
** NOTE TO SPECIFIER ** Delete thickness options not required.
 
7)
Overall Thickness: 7/8 inch (22 mm).
8)
Overall Thickness: Nominal 1 inch (24.5 mm).
9)
Overall Thickness: As determined by the Architect.
 
** NOTE TO SPECIFIER ** Delete U-factor not required.
 
10)
U-Factor: 0.38.
11)
U-Factor: As determined by the Architect.
12)
U-Factor: ______.
b.
Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
7.
Multi-point concealed locking system securing large sliding panels with locking hardware located on the primary sliding panel.
 
** NOTE TO SPECIFIER ** Delete locking hardware and handle not required.
 
8.
Locking Hardware and Handles: Manufacturer's standard flush-mounted handle. Handle height: 36 inches (914 mm) from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required..
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
 
** NOTE TO SPECIFIER ** Note available on pocketing multi-slide door systems.
 
9.
Locking Hardware and Handles: Manufacturer's premium one-piece handle. Handle height: 36 inches (914 mm) from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required..
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
10.
Rolling Hardware: Rollers integrated with head track, side jambs and threshold framing.
 
** NOTE TO SPECIFIER ** Delete roller size not required.
 
a.
Roller Size: 1.81 inch (46 mm) standard.
b.
Roller Size: 3.00 inch (76 mm).
 
** NOTE TO SPECIFIER ** Delete the sill types not required.
 
c.
Water Barrier Sills: Standard, with weep holes.
d.
Flush Sills: Interior and exterior sill height of just 0.75 inch.
e.
Sills: Thinline sills.
11.
Aluminum Finish:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Anodized Finish AAC - Class 1 Color: Satin.
b.
Anodized Finish AAC - Class 1 Color: Dark bronze.
c.
Paint Finish per AAMA - 2605 minimum.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
1)
Color: Hillside bronze.
2)
Color: Bison beige.
3)
Color: Navajo white.
4)
Color: Briar.
5)
Color: Stonish beige.
6)
Color: Autumn night.
7)
Color: Warmtone.
8)
Color: Cinnamon toast.
9)
Color: Western white.
10)
Color: As determined by the Architect.
11)
Color: ______.
 
** NOTE TO SPECIFIER ** Optional. Delete screen if not required.
 
12.
Screen: Aluminum frame panel screen integrating seamlessly sliding glass door system.
1.12
SLIDING ALUMINUM-FRAMED PATIO GLASS DOORS
A.
Basis of Design: Series 7650: Thermally broken sliding aluminum-framed patio glass doors as manufactured by Western Window Systems.
1.
Multiple sliding door system including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings.
2.
Performance Requirements:
 
** NOTE TO SPECIFIER ** Select the Performance paragraphs for the doors specified and delete those not required.
 
a.
Air Infiltration Per ASTM E 283: ______.
b.
Water Infiltration Per ASTM E 547: ______.
c.
Uniform Load Structural Per ASTM E 330: ______.
d.
Uniform Load Design Pressure: ______.
e.
Overall Design Pressure Rating: DP 50.
f.
Certifications: AAMA and NFRC.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3.
Stacking Configuration: Sliding door system including head, side jambs, thresholds and aluminum sliding panels.
4.
Frame and Panels: Sizes indicated on the Drawings.
a.
Panel: Thermally broken, extruded aluminum stile and rail panels with standard one lite.
1)
Stile and Rail: 2.9 inches (74 mm) interlock design.
b.
Frame and Sill: Thermally broken extruded aluminum.
1)
Frame Width (inches / mm): 5 -7/8 inches (149 mm).
c.
Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels.
5.
Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
a.
Glazing: Argon Filled with LowE coating on No. 2 surface, from Cardinal Glass Industries.
 
** NOTE TO SPECIFIER ** Delete glazing types not required.
 
1)
Glazing Type: LoE-270 all-climate coated glass.
2)
Glazing Type: LoE-366 high performance glass.
3)
Glazing Type: LoE-340 laminated, solar, and glare control glass.
4)
Glazing Type: As determined by the Architect.
5)
Glazing Type: ______.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6)
Enhanced Low-E Coating Used with Glazing Type Above: LoE-i89 enhanced winter performance glass.
 
** NOTE TO SPECIFIER ** Delete thickness options not required.
 
7)
Overall Thickness: Nominal 1 inch (24.5 mm).
8)
Overall Thickness: 1.3 inch (33 mm) nominal.
9)
Overall Thickness: 1.6 inch (40.6 mm) nominal.
10)
Overall Thickness: As determined by the Architect.
 
** NOTE TO SPECIFIER ** Delete U-factor not required.
 
11)
U-Factor: 0.30.
12)
U-Factor: As determined by the Architect.
13)
U-Factor: ______.
b.
Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
6.
Spread two-point concealed locking system securing large sliding panels with locking hardware located on the primary sliding panel.
 
** NOTE TO SPECIFIER ** Delete locking hardware and handles not required.
 
7.
Locking Hardware and Handles: Manufacturer's standard flush-mounted handle. Handle Height (inches / mm): ______ from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required.
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
8.
Rolling Hardware: Sealed stainless steel ball bearing rollers integrated with head track, side jambs and threshold framing.
a.
Standard: 1.81 inches (46 mm).
 
** NOTE TO SPECIFIER ** Delete sill type not required.
 
b.
Water Barrier Sills: Standard, with weep holes.
c.
Flush Sills: Interior and exterior sill height of 0.75 inch (19 mm).
9.
Aluminum Finish:
 
** NOTE TO SPECIFIER ** Delete the following subparagraph if not required.
 
a.
Provide same finish on inside and outside.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Anodized Finish AAC - Class 1 Color: Satin.
2)
Anodized Finish AAC - Class 1 Color: Dark bronze.
3)
Paint Finish per AAMA - 2605 minimum.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
a)
Color: Hillside bronze.
b)
Color: Bison beige.
c)
Color: Navajo white.
d)
Color: Briar.
e)
Color: Stonish beige.
f)
Color: Autumn night.
g)
Color: Warmtone.
h)
Color: Cinnamon toast.
i)
Color: Western white.
j)
Color: As determined by the Architect.
k)
Color: ______.
 
** NOTE TO SPECIFIER ** Delete the split finish colors subparagraph not required or delete both.
 
b.
Split Finish Colors: As determined by the Architect.
c.
Split Finish Colors:
1)
Interior Color: _____.
2)
Exterior Color: _____.
 
** NOTE TO SPECIFIER ** Optional. Delete screen if not required.
 
10.
Screen: Aluminum frame panel screen integrating seamlessly sliding glass door system.
B.
Basis of Design: Series 600: Aluminum sliding glass doors as manufactured by Western Window Systems.
1.
Sliding door system including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings. Designed to go around curves, bypass obstacles, and bi-part in the center, and open corners.
2.
Performance Requirements:
 
** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
 
a.
Frame and Panel: Thermally broken.
b.
Frame and Panel: Non-thermally broken.
c.
Frame: Non-thermally broken. Panel: Thermally broken.
 
** NOTE TO SPECIFIER ** Select the Performance paragraphs for the door(s) specified and delete those not required.
 
d.
Air Infiltration Per ASTM E 283: ______.
e.
Water Infiltration Per ASTM E 547: ______.
f.
Uniform Load Structural Per ASTM E 330: ______.
g.
Uniform Load Design Pressure: ______.
h.
Overall Design Pressure Rating: ______.
i.
Certifications: AAMA and NFRC.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3.
Stacking Configuration: Sliding door system including head, side jambs, thresholds and aluminum sliding panels.
4.
Frame and Panels: Sizes indicated on the Drawings.
a.
Panel: Thermally broken, extruded aluminum stile and rail panels with standard one lite.
1)
Stile and Rail: 2.55 inches (65 mm) interlock design.
2)
Thickness: 2.25 inches (57 mm).
3)
Overall Size: 60 sq ft (5.574 sq m) maximum IG size.
a)
Height Maximum: 144 inch (3658 mm). Width must be no more than 60 in (1524 mm).
b)
Width Maximum: 72 inch (1829 mm) maximum. Height must be no more than 120 in (3048 mm)
b.
Frame and Sill: Thermally broken extruded aluminum.
c.
Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels.
5.
Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
a.
Glazing: Argon Filled with LowE coating on No. 2 surface, from Cardinal Glass Industries.
 
** NOTE TO SPECIFIER ** Delete glazing types not required.
 
1)
Glazing Type: LoE-270 all-climate coated glass.
2)
Glazing Type: LoE-366 high performance glass.
3)
Glazing Type: LoE-340 laminated, solar, and glare control glass.
4)
Glazing Type: As determined by the Architect.
5)
Glazing Type: ______.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6)
Enhanced Low-E Coating Used with Glazing Type Above: LoE-i89 enhanced winter performance glass.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
7)
Overall Thickness: 7/8 inch (22 mm).
8)
Overall Thickness: As determined by the Architect.
 
** NOTE TO SPECIFIER ** Delete U-factor not required.
 
9)
U-Factor: 0.38.
10)
U-Factor: As determined by the Architect.
11)
U-Factor: ______.
b.
Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
6.
Multi-point concealed locking system securing large sliding panels with locking hardware located on the primary sliding panel.
 
** NOTE TO SPECIFIER ** Delete locking hardware and handle not required.
 
7.
Locking Hardware and Handles: Manufacturer's standard flush-mounted handle. Handle height: 36 inches (914 mm) from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required.
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
 
** NOTE TO SPECIFIER ** Note available on pocketing multi-slide door systems.
 
8.
Locking Hardware and Handles: Manufacturer's premium one-piece handle. Handle height: 36 inches (914 mm) from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required..
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
9.
Rolling Hardware: Rollers integrated with head track, side jambs and threshold framing.
a.
Roller Size: 1.81 inch (46 mm) standard.
b.
Roller Size: 3.00 inch (76 mm).
 
** NOTE TO SPECIFIER ** Delete the sill types not required.
 
c.
Sills: 1.5 inch (38 mm).
d.
Sills: 1.75 inch (44.5 mm).
e.
Sills: 0.75 inch (19 mm) flush sill.
10.
Aluminum Finish:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Anodized Finish AAC - Class 1 Color: Satin.
b.
Anodized Finish AAC - Class 1 Color: Dark bronze.
c.
Paint Finish per AAMA - 2605 minimum.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
1)
Color: Hillside bronze.
2)
Color: Bison beige.
3)
Color: Navajo white.
4)
Color: Briar.
5)
Color: Stonish beige.
6)
Color: Autumn night.
7)
Color: Warmtone.
8)
Color: Cinnamon toast.
9)
Color: Western white.
10)
Color: As determined by the Architect.
11)
Color: ______.
 
** NOTE TO SPECIFIER ** Optional. Delete screen if not required.
 
11.
Screen: Aluminum frame panel screen integrating seamlessly sliding glass door system.
1.13
ALUMINUM CLAD WOOD MULTI-SLIDE DOORS
A.
Basis of Design: Series 2600: Thermally broken aluminum clad wood multi-slide doors as manufactured by Western Window Systems.
1.
Multiple sliding door system including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings.
2.
Performance Requirements:
 
** NOTE TO SPECIFIER ** Select the Performance paragraphs for the door(s) specified and delete those not required.
 
a.
Air Infiltration Per ASTM E 283: ______.
b.
Water Infiltration Per ASTM E 547: ______.
c.
Uniform Load Structural Per ASTM E 330: ______.
d.
Uniform Load Design Pressure: ______.
e.
Overall Design Pressure Rating: ______.
f.
Certifications: AAMA and NFRC.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3.
Stacking Configuration: Sliding door system including head, side jambs, thresholds and wood aluminum clad sliding panels.
4.
Pocket Configuration: Sliding door system including head, side jambs, thresholds and wood aluminum clad sliding panels.
5.
Frame and Panels: Sizes indicated on the Drawings.
a.
Panels: Laminated veneered lumber cores with stain-grade wood veneer on the interior. The exterior is an aluminum clad facing.
1)
Thermally broken.
2)
Panel Thickness: 1.75 inch (44 mm).
3)
Panel Thickness: 2.25 inches (57 mm).
4)
Overall Size: 60 sq ft (5.574 sq m) maximum IG size.
a)
Height Maximum: 144 inch (3658 mm). Width must be no more than 60 in (1524 mm).
b)
Width Maximum: 96 inch (2134 mm) maximum. Height must be no more than 90 in (2286 mmm)
5)
Panel Style: Traditional; beveled glazing leg, and interior wood stops.
 
** NOTE TO SPECIFIER ** Optional. Delete dividing lite not required or delete both.
 
a)
Simulated Dividing Lite: 1.125 inch (29 mm).
b)
Simulated Dividing Lite: 0.875 inch (22 mm).
6)
Panel Style: Contemporary; clean lines, straight glazing leg, and square wood stop.
 
** NOTE TO SPECIFIER ** Optional. Delete dividing lite not required or delete both.
 
a)
Simulated Dividing Lite: 1.125 inch (29 mm).
b)
Simulated Dividing Lite: 0.875 inch (22 mm).
 
** NOTE TO SPECIFIER ** Delete stile profile not required.
 
7)
Stile Profile: 3.62 inches (92 mm) interlock design.
8)
Stile Profile: 5 inches (127 mm) interlock design.
 
** NOTE TO SPECIFIER ** Delete rail profiles not required.
 
9)
Rail Profile: 3.62 inches (92 mm) interlock design.
10)
Rail Profile: 5 inches (127 mm) interlock design.
11)
Rail Profile: 8 inches (203 mm) interlock design.
b.
Frame and Sill: Thermally broken extruded aluminum.
6.
Weatherstripping: Weather seal inserted in frame and sill to provide Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
a.
Glazing: Argon Filled with LowE coating on No. 2 surface, from Cardinal Glass Industries.
 
** NOTE TO SPECIFIER ** Delete glazing types not required.
 
1)
Glazing Type: LoE-270 all-climate coated glass.
2)
Glazing Type: LoE-366 high performance glass.
3)
Glazing Type: LoE-340 laminated, solar, and glare control glass.
4)
Glazing Type: As determined by the Architect.
5)
Glazing Type: ______.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6)
Enhanced Low-E Coating Used with Glazing Type Above: LoE-i89 enhanced winter performance glass.
 
b.** NOTE TO SPECIFIER ** Delete thickness not required.
 
7)
Overall Thickness: 7/8 inch (22 mm).
8)
Overall Thickness: As determined by the Architect.
 
** NOTE TO SPECIFIER ** Delete U-factor not required.
 
9)
U-Factor: 0.35.
10)
U-Factor: As determined by the Architect.
11)
U-Factor: ______.
b.
Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
7.
Multi-point concealed locking system securing large sliding panels with locking hardware located on the primary sliding panel.
 
** NOTE TO SPECIFIER ** Delete locking hardware and handle not required.
 
8.
Locking Hardware and Handles: Manufacturer's standard flush-mounted handle. Handle height: 36 inches (914 mm) from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required.
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
 
** NOTE TO SPECIFIER ** Note available on pocketing multi-slide door systems.
 
9.
Locking Hardware and Handles: Manufacturer's premium one-piece handle. Handle height: 36 inches (914 mm) from bottom of panel.
 
** NOTE TO SPECIFIER ** Delete keyed cylinder if not required.
 
a.
Keyed cylinder.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: brushed nickel.
c.
Finish: black finish.
10.
Rolling Hardware: Sealed stainless steel ball bearing rollers integrated with head track, side jambs and threshold framing.
a.
Roller Size: 1.81 inch (46 mm) standard.
 
* NOTE TO SPECIFIER ** Delete the sill types not required.
 
b.
Water Barrier Sills: Standard, with weep holes.
c.
Flush Sills: Interior and exterior sill height of just 0.75 inch (19 mm).
d.
Sills: Thinline sills.
11.
Woodgrain Finishes:
 
** NOTE TO SPECIFIER ** The standard interior finish is stain-grade pine with an option for vertical grain fir. Custom wood species are available. Samples shown are representative only. For exact wood species samples, contact the manufacturer.
 
a.
Color: Pine.
b.
Color: Vertical Grain Fir.
c.
Color: Anigre.
d.
Color: Cherry.
e.
Color: Maple.
f.
Color: Red Oak.
g.
Color: Sapele.
h.
Color: Walnut.
i.
Color: White Oak.
j.
Color: as determined by the Architect.
k.
Color: _______.
12.
Aluminum Finish:
 
** NOTE TO SPECIFIER ** Delete the following subparagraph if not required.
 
a.
Provide same finish on inside and outside.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Anodized Finish AAC - Class 1 Color: Satin.
2)
Anodized Finish AAC - Class 1 Color: Dark bronze.
3)
Paint Finish per AAMA - 2605 minimum.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
a)
Color: Hillside bronze.
b)
Color: Bison beige.
c)
Color: Navajo white.
d)
Color: Briar.
e)
Color: Stonish beige.
f)
Color: Autumn night.
g)
Color: Warmtone.
h)
Color: Cinnamon toast.
i)
Color: Western white.
j)
Color: As determined by the Architect.
k)
Color: ______.
 
** NOTE TO SPECIFIER ** Delete the split finish colors subparagraph not required or delete both.
 
b.
Split Finish Colors: As determined by the Architect.
c.
Split Finish Colors:
1)
Interior Color: _____.
2)
Exterior Color: _____.
 
** NOTE TO SPECIFIER ** Optional. Delete screen if not required.
 
13.
Screen: Aluminum frame panel screen integrating seamlessly sliding glass door system.
PART 2 EXECUTION
 
2.1
EXAMINATION AND PREPARATION
A.
Examine substrates and existing construction prior to installation. Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
Commencement of installation constitutes acceptance of conditions.
2.2
INSTALLATION
A.
Install products in strict accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
2.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION