Download SECTION 08 34 53 BULLET RESISTANT DOORS, WINDOWS AND FRAMNG SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 34 53
BULLET RESISTANT DOORS, WINDOWS AND FRAMNG SYSTEMS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Armortex(R) Inc.; Bullet Resistant storefront systems products.
.
This section is based on the products of Armortex(R) Inc., which is located at:
5926 Corridor Pkwy.
Schertz, TX 78154
Toll Free Tel: 800-880-8306
Tel: 210-661-8306
Fax: 210-661-8308
Email: request info (rsnelling@armortex.com)
Web: www.armortex.com
[ Click Here ] for additional information.
Armortex has been manufacturing Bullet, Blast and Forced Entry Resistant products for more than thirty years. Our product line includes Armortex(R) brand fiberglass composite panels, glass and containment glazing, fixed windows and transaction windows, pass-thru transaction equipment (drawers, hoppers, deal trays), speakers, gun ports, gun lockers and man traps. We also fabricate wood and hollow metal doors as well as aluminum storefront systems and related security equipment.
Armortex(R) products are widely used in courtrooms, government and corporate offices, banks, convenience stores, police stations, military bases, check cashing facilities, cashier booths, prisons and any place where ballistic and attack resistant products are required. U.S. Dept of State FE/BR thermally broken aluminum windows and steel doors are also available.
Through our ISO 9001:2008 quality management system we design and build quality products that protect lives. Our Bullet, Blast and Forced Entry Resistant products are available worldwide, direct from Armortex(R). Please contact us for complete information.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Fixed Windows:
1.
Bullet resistant fixed and operable steel window assemblies.
2.
Bullet resistant fixed aluminum window assemblies.
3.
Aluminum bullet resistant clamp style fixed window.
4.
Bullet resistant hollow metal operable fixed windows.
5.
Forced entry/bullet resistant fixed aluminum window assemblies.
B.
Aluminum Storefront:
1.
44/250 Window Framing.
2.
44/300 Window Framing System.
3.
44/450 Window Framing System.
4.
44/600 Window Framing System.
5.
44/350 Door/Frame System.
C.
Bullet Resistant Doors:
1.
Bullet Resistant Wood Door and HM Frame.
2.
Bullet Resistant Hollow Metal Door and Frame.
3.
Bullet Resistant Aluminum HP500 Door System.
D.
Transaction Windows:
1.
Hollow Metal Transaction Window.
2.
C Channel Transaction Window.
3.
Aluminum Transaction Window.
4.
Stainless Steel Transaction Window.
5.
Baffle Transaction Window System.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 08 71 53 - Security Door Hardware.
B.
Section 08 83 13 - Mirrored Glass Glazing.
C.
Section 13 47 13 - Ballistic Resistant Components*.
D.
Section 13 10 10 - Security Protection*.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A 36 / A36 M - Standard Specification for Carbon Structural Steel.
2.
ASTM A 924 / A 924M - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process.
3.
ASTM A 666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
4.
ASTM A1008/A1008M - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability.
5.
ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
6.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
7.
ASTM C 509 - Standard Specification for Elastomeric Cellular Preformed Gasket and Sealing Material.
8.
ASTM C 864 - Standard Specification for Dense Elastomeric Compression Seal Gaskets, Setting Blocks, and Spacers.
9.
ASTM C 920 - Standard Specification for Elastomeric Joint Sealants.
10.
ASTM C 1172 - Standard Specification for Laminated Architectural Flat Glass.
11.
ASTM D 2000 - Standard Classification System for Rubber Products in Automotive Applications.
12.
ASTM E 283-99 - Standard Test Method for Rate and Air Leakage Through Exterior Windows, Curtain Walls, and Doors.
13.
ASTM E 330-97 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference.
14.
ASTM E 331-00 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Door by Uniform Static Air Pressure Difference.
15.
ASTM E 1886-97 - Standard Test Method For Performance Of Exterior Windows, Curtain Walls, Doors And Storm Shutters Impacted By Missiles And Exposed To Cyclic Pressure Differentials.
16.
ASTM E 1986 - Standard Test method for performance of exterior windows, curtain walls, doors and storm shutters impacted by missiles and exposed to cyclic pressure differentials.
17.
ASTM E 1996-04 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Storm Shutters Impacted by Windborne Debris in Hurricanes.
B.
American Architectural Manufacturers Association (AAMA):
1.
AAMA/NWWDA 101/I.S.2-97 "Voluntary Specifications for Aluminum, Vinyl (PVC) And Wood Windows and Glass Doors"
2.
AAMA 502-02 "Voluntary Specification for Field Testing of Windows and Sliding Glass Doors"
3.
AAMA 611-98 "Voluntary Specification for Anodized Architectural Aluminum"
4.
AAMA 800-92 "Voluntary Specifications and Test Methods for Sealants"
5.
AAMA 2603-02 "Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusion and Panels"
6.
AAMA 2604-02 "Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels.
7.
AAMA 2605-02 "Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions And Panels"
8.
AAMA CW-10-97 "Care and Handling of Architectural Aluminum from Shop to Site"
9.
AAMA 101.1 Performance Class AW
C.
Aluminum Association Standard AA DAF-45 - Designation System for Aluminum Finishes.
D.
American Welding Society (AWS) D1.3/D1.3M - Structural Welding Code - Sheet Steel.
E.
American Welding Society (AWS) D1.2/D1.2M - Structural Welding Code - Aluminum.
F.
Consumer Products Safety Council (CPSC) 16 CRF 1201 - Safety Standards For Glazing Materials.
G.
FBC-TAS - Miami Dade County:
1.
Air Infiltration Test, per FBC, TAS 202-94.
2.
Uniform Static Air Pressure Test, Loading per FBC TAS 202-94.
3.
Water Resistance Test, per FBC, TAS 202-94.
4.
Large Missile Impact Test per FBC, TAS 201-94.
5.
Cyclic Wind Pressure Loading per FBC, TAS 203-94.
6.
Forced Entry Test, per FBC 2411 3.2.1, TAS 202-94.
H.
FEMA 320 - Taking Shelter From the Storm: Building a Safe Room Inside Your House. (Rated Tornado and Hurricane Storm Shelter Doors.)
I.
FEMA 361 - Design and Construction Guidance for Community Shelters. (Rated Tornado and Hurricane Storm Shelter Doors.)
J.
GANA - Glass Association of North America - Glazing Manual.
K.
GSA PBS - P100 Facilities Standards.
 
** NOTE TO SPECIFIER ** Include the following paragraph for bullet resisting (ex: Model 625BR/BL) windows; delete for blast windows (ex: Model 625 BL) windows.
 
L.
Underwriters Laboratories (UL) 752 - Bullet Resisting Equipment.
M.
United States Department of Defense (DoD), Unified Facilities Criteria (UFC) 4-010-01 - DoD Minimum Antiterrorism Standards.
 
** NOTE TO SPECIFIER ** Include the following paragraph for bullet resisting (ex: Model 625BR/BL) windows; delete for blast windows (ex: Model 625 BL) windows.
 
N.
US Department of Justice, National Institute of Justice (NIJ) 0108.01 - Ballistic Resistant Protective Materials.
O.
US General Services Administration (GSA) Test Protocol TS01 - Standard Test Method for Glazing and Window Systems Subject to Dynamic Overpressure Loadings.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings:
1.
Submit shop drawings prepared by the manufacturer showing plans, sections, elevations, layouts, profiles and product component locations, including anchorage, bracing, fasteners, accessories and finishes.
2.
Include dimensioned elevation of each type opening assembly in project; indicate sizes and locations of hardware, and lites if specified.
3.
Schedule: Indicate each opening assembly in project; cross-referenced to plans, elevations, and details.
D.
Calculations: Submit blast calculations by a qualified blast engineer to substantiate that the system design and anchorage meets or exceeds the minimum performance required.
 
** NOTE TO SPECIFIER ** Include the following for submission of sustainable design submittals.
 
E.
Sustainable Design Submittals:
1.
Recycled Content: Certify percentages of post-consumer and pre-consumer recycled content.
2.
Regional Materials: Indicate cost of products harvested, extracted, recovered, or manufactured within 500 mile radius of Project site.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (152 mm) square, representing actual product, color, and patterns.
G.
Test Reports: Certified test reports showing compliance with specified performance characteristics and physical properties.
 
** NOTE TO SPECIFIER ** Include the following for submission of closeout submittals on cleaning of glazing materials.
 
H.
Closeout Submittals:
1.
Maintenance Data: Include instructions for cleaning of glazed panels.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products of the type specified with a minimum documented experience of five years.
B.
Coordination of Work: Coordinate layout and installation of components with other construction.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in manufacturer's unopened, undamaged packaging, with manufacturer's labels intact.
B.
Remove wraps or covers from windows and frames upon delivery at the building site; clean and touch-up scratches or disfigurement caused by shipping or handling promptly.
C.
Store assemblies covered to protect them from damage but permitting air circulation.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Armortex(R) Inc., which is located at: 5926 Corridor Pkwy.; Schertz, TX 78154; Toll Free Tel: 800-880-8306; Tel: 210-661-8306; Fax: 210-661-8308; Email: request info (rsnelling@armortex.com); Web: www.armortex.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIAL
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
A.
Extruded Aluminum: ASTM B 221; 6061 alloy, T5 temper typical, 6061 alloy, T6 temper for extruded structural members.
B.
Sheet Aluminum: ASTM B 209, 5005 alloy, H15 or H34 temper.
C.
Sheet Steel: ASTM A1008/1008M, cold rolled, free from scale, pitting, coil breaks, and other surface defects.
D.
Steel Sections: ASTM A 36/A3 6M; shaped to suit mullion sections, galvanized.
E.
Internal framing fasteners Type 18-8 stainless steel.
F.
Neoprene glazing gaskets:
1.
Interior Glazing gaskets closed cell cellular neoprene conforming to ASTM C 509 Type II Option 1 with a 40-50 Shore A Durometer.
2.
Exterior Glazing gaskets solid neoprene conforming to ASTM C 864 with a 65-75 Shore A Durometer.
G.
Weatherstripping: Entrance manufacturer's standard types to suit application.
H.
Fasteners: Stainless steel or corrosion resistant steel.
 
** NOTE TO SPECIFIER ** Insert percent of recycled content for steel in the following paragraph; contact ARMORTEX to verify current recycled content availability. Delete if not required.
 
I.
Steel Recycled Content: Minimum [__] percent, with minimum [__] percent classified as post-consumer.
 
** NOTE TO SPECIFIER ** Insert percent of recycled content for aluminum in the following paragraph; contact ARMORTEX to verify current recycled content availability. Delete if not required.
 
J.
Aluminum Recycled Content: Minimum [__] percent, with minimum [__] percent classified as post-consumer.
2.3
FIXED WINDOWS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Hollow Metal Fixed Window:
1.
Product: Bullet resistant fixed and operable steel window assemblies as manufactured by Armortex.
2.
Design Requirements: Provide window frames of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Ballistic Level: 9, tested to UL 752.
12.
Ballistic Level: 10, tested to UL 752.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 1 through 3 windows. Delete if not required.
 
13.
Bullet resistant Composite: UL Listed Bullet Resistant Composite by ARMORTEX, of UL Ballistic Level equal to specified frame ballistic protection level.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 4 through 10 windows. Delete if not required.
 
14.
Ballistic Steel: Hi-Hard Ballistic Steel, of UL Ballistic Level equal to specified frame ballistic protection level.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
15.
Glazing: UL Listed laminated glass.
16.
Glazing: UL Listed glass/polycarbonate composite.
17.
Glazing: UL Listed Glass-clad polycarbonate.
18.
Glazing: UL Listed Multi-ply polycarbonate.
19.
Glazing: UL Listed Acrylic polycarbonate composite.
20.
Fabrication:
a.
Frames:
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements. Windows requiring Ballistic Level 1 through 3 use bullet resistant composite cores; Ballistic Level 4 through 10 require ballistic steel cores. Delete core not required.
 
1)
Fabricate from 16 gage steel lined with bullet resistant composite.
2)
Fabricate from 16 gage steel lined with ballistic steel.
3)
Bullet resistant rating equivalent to or greater than glazing.
4)
Weld frame corners.
5)
Frame modules capable of being joined with other frame modules to form continuous line.
6)
Replacement of glazing from secure side of window, not requiring removal of frame from opening.
 
** NOTE TO SPECIFIER ** Include the following for operable windows. Delete if not required.
 
b.
Operable Units:
1)
Hinge vertically utilizing full-length continuous hinge.
2)
Sash secured by keyed positive locking latch. Where multiple operable windows occur, key all locks alike.
c.
Welding: In accordance with AWS D1.3/D1.3M. Grind exposed welds flush and smooth.
d.
Finish work neat and free from defects.
e.
Allowable Tolerances: Plus or minus 1/16 inch(1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
B.
Aluminum Fixed Window:
1.
Product: Bullet resistant fixed aluminum window assemblies as manufactured by Armortex.
2.
Design Requirements: Provide window frames of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Ballistic Level: 9, tested to UL 752.
12.
Ballistic Level: 10, tested to UL 752.
13.
Bullet resistant Composite: UL Listed Bullet Resistant Composite by ARMORTEX.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
14.
Glazing: UL Listed laminated glass.
15.
Glazing: UL Listed glass/polycarbonate composite.
16.
Glazing: UL Listed Glass-clad polycarbonate.
17.
Glazing: UL Listed Multi-ply polycarbonate.
18.
Glazing: UL Listed Acrylic polycarbonate composite.
19.
Fabrication:
a.
Frames:
1)
Fabricate from aluminum extrusions lined with bullet resistant composite.
2)
Weld frame corners; knock-down and mechanical joints not acceptable.
3)
Frame modules capable of being joined with other frame modules to form continuous line.
4)
Replacement of glazing from secure side of window, not requiring removal of frame from opening.
b.
Welding: In accordance with AWS D1.2/D1.2M. Grind exposed welds flush and smooth.
c.
Finish work neat and free from defects.
d.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
C.
Clamp-On Frame Fixed Window:
1.
Product: Aluminum bullet resistant clamp style fixed window as manufactured by Armortex.
2.
Design Requirements: Frames shall be of the "non-ricochet type". The design shall permit the capture and retention of an attacking projectile lessening the potential of a random injury or lateral penetration. The capturing barrier shall be UL Listed Bullet Resistant Composite manufactured by Armortex. Frames shall be same protection level equal to or greater than glazing. No field alterations to construction of the units fabricated under acceptable standards is allowed unless approved by the manufacturer and the architect.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Ballistic Level: 9, tested to UL 752.
12.
Ballistic Level: 10, tested to UL 752.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
13.
Glazing: UL Listed laminated glass.
14.
Glazing: UL Listed glass/polycarbonate composite.
15.
Glazing: UL Listed Glass-clad polycarbonate.
16.
Glazing: UL Listed Multi-ply polycarbonate.
17.
Glazing: UL Listed Acrylic polycarbonate composite.
18.
Fabrication:
a.
Bottom edge of the glazing panel shall have a stainless steel cap of 18 ga. with a # 3 brushed finish.
b.
Frames: Aluminum Bullet Resistant "natural voice" frame modules shall be of a "non-ricochet type" design, constructed of 6061-T6 extruded aluminum 3-5/8 inches (92 mm) face. Adjustable jamb designed to wrap 4 inches (102 mm) to 8 inches (203 mm) thick wall. Lined with UL Listed Bullet Resistant Armortex Composite. Replacement of glazing shall be installed from the secure side of window or wall unit using 1 inch x 1 inch (25 mm x 25 mm) screw applied stops.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
19.
Finish: Anodized finish Class I Clear.
20.
Finish: Anodized finish Class I Dark Bronze.
D.
Operable (Casement) Hollow Metal Window:
1.
Product: Bullet resistant hollow metal operable fixed windows as manufactured by Armortex.
2.
Design Requirements: Frames shall be of the "non-ricochet type". The design is intended to permit the capture and retention of an attacking projectile lessening the potential of a random injury or lateral penetration. The capturing barrier shall be Armortex UL Listed Bullet Resistant Fiberglass manufactured by Armortex(R) Frames shall be of a protection level equal to or greater than the glazing. No field alterations to the construction of the units fabricated under the acceptable standards shall be allowed unless approved by the manufacturer and the architect. Welds shall be in accordance with the requirements and standard practices of the American Welding Society. Exposed welds shall be ground flush and finished smooth. Standard manufacturing tolerances shall be +/- 1/16 inch (1.6 mm) for frame opening, diagonal dimensions of frame, overall frame width, height, and depth. Aluminum or aluminum clad units are not acceptable.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Glazing: UL Listed glass/polycarbonate composite.
12.
Fabrication:
 
** NOTE TO SPECIFIER ** Delete frame material not required.
 
a.
Frames shall be a protection level equal to or greater than the glazing. Frame modules shall be of a "non-ricochet type" design, constructed of brake formed commercial grade cold rolled 16 ga. steel.
b.
Frames shall be a protection level equal to or greater than the glazing. Frame modules shall be of a "non-ricochet type" design, constructed of brake formed commercial grade 16 ga. stainless steel.
c.
Frame shall be lined with UL Listed Bullet Resistant Armortex Fiberglass. Steel shall be free of scale, pitting, coil breaks and finish work shall be neat and free of defects. Corners shall be continuously welded the full length of the intersection. Knocked down and mechanical joints are unacceptable. Frame modules shall be capable of being joined with other frame modules to form a continuous hardline. Replacement of glazing shall be from the secure side of the window or wall unit and shall not require the removal of the frame from the opening. The operable interior frame shall hinge either vertically or horizontally utilizing a full length continuous hinge. Each operable frame shall be secured by a keyed positive latch. Where multiple operable windows occur all latches shall be keyed alike.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
13.
Finish: Cold rolled steel shall be factory prime painted gray. Field paint and finish in accordance with Painting Section.
14.
Finish: Stainless steel shall be mechanically finished per manufacturer's standard.
E.
Aluminum Thermally Broken Window:
1.
Product: Forced entry/bullet resistant fixed aluminum window assemblies as manufactured by Armortex.
2.
Design Requirements: Forced entry/bullet resistant fixed aluminum window assemblies.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
a.
Model 625BR/BL as manufactured by Armortex.
b.
Model 625BL as manufactured by Armortex.
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements; delete if this information is indicated on Drawings.
 
3.
Window Assemblies:
a.
GSA TS01, Performance Condition 1.
b.
GSA TS01, Performance Condition 2.
c.
GSA TS01, Performance Condition 3a.
d.
GSA TS01, Performance Condition 3b.
e.
GSA TS01, Performance Condition 4.
f.
GSA TS01, Performance Condition 5.
g.
UFC 4-010-01, Very Low Protection Level.
h.
UFC 4-010-01, Low Protection Level.
i.
UFC 4-010-01, Medium Protection Level.
j.
UFC 4-010-01, High Protection Level.
 
** NOTE TO SPECIFIER ** Insert overpressure requirements for blast performance. Consult manufacturer.
 
k.
Overpressure: [__] PSI with duration of [___] msec.
 
** NOTE TO SPECIFIER ** Include the following two paragraphs for Model 625BR/BL windows; delete for Model 625 BL windows.
 
l.
NIJ 0108.01, Protection Level I.
m.
NIJ 0108.01, Protection Level II.
n.
NIJ 0108.01, Protection Level IIIa.
o.
NIJ 0108.01, Protection Level III.
p.
NIJ 0108.01, Protection Level IV.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required. Delete if not required.
 
q.
Ballistic Level: 1, tested to UL 752.
r.
Ballistic Level: 2, tested to UL 752.
s.
Ballistic Level: 3, tested to UL 752.
t.
Ballistic Level: 4, tested to UL 752.
u.
Ballistic Level: 5, tested to UL 752.
v.
Ballistic Level: 6, tested to UL 752.
w.
Ballistic Level: 7, tested to UL 752.
x.
Ballistic Level: 8, tested to UL 752.
y.
Ballistic Level: 9, tested to UL 752.
z.
Ballistic Level: 10, tested to UL 752
4.
Glazing:
a.
Reduce hazard potential and provide performance levels corresponding to specific level of protection stated in Design Requirements.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
b.
Glazing type: Laminated glass.
c.
Glazing type: Insulated laminated glass.
d.
Glazing type: Low-E insulated laminated glass.
5.
Fabrication:
a.
Fabricate frames from aluminum extrusions with continuous structural urethane thermal barrier around perimeter so that frame is not bridged by metal conductors at any point. Thermally improved frames not acceptable.
b.
Fabricate frames with 2-1/2 inches (64 mm) face width, 6 inches (152 mm) overall depth, and glazing cavity dimensions of 1.75 inches (44 mm) deep x 2.875 inches (73 mm) wide.
c.
Fabricate frames without exposed fasteners.
d.
Furnish embeds and anchors as required by engineering analysis and calculations.
e.
Welding: In accordance with AWS D1.2/D1.2M. Grind exposed welds flush and smooth.
f.
Finish work neat and free from defects.
g.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
6.
Finish: Anodized finish Class I Clear.
7.
Finish: Anodized finish Class I Dark Bronze.
 
** NOTE TO SPECIFIER ** Include the following for an optional powder coated finish. Delete color option not required.
 
8.
Finish: Apply manufacturer's standard polyester powder coat, sprayed and baked, custom color.
9.
Finish: Apply manufacturer's standard polyester powder coat, sprayed and baked, color to be selected from manufacturer's full color range.
2.4
ALUMINUM STOREFRONT
A.
Window Framing System:
1.
Product: Sash 44/250 as manufactured by Armortex.
2.
Design requirements: Extruded aluminum sash frames shall have a 1-1/2 inches (38 mm) face and 2-1/2 inches (64 mm) depth. Frames shall be designed to defeat ballistic assaults from a .44 magnum hand gun as tested in accordance with UL 752 Level 3 standard.
3.
Bullet Resistant frames shall be constructed from extruded aluminum in 6061-T6 alloy / temper, or equal.
4.
Head and sill shall be one piece extrusion with no integral weep system at the sill. Jambs will be two piece extrusions with removable faces to allow for re-glazing. Mullions shall be three piece extrusions with removable faces to allow for glazing and individual light replacement. All aluminum extrusions shall be 6061-T6 alloy temper or equal with a minimum tensile strength of 38.0 ksi yield. All fasteners shall be No. 12 TEKS zinc coated with self-sealing neoprene washers. There shall be no exposed fasteners. The exterior glazing gaskets shall be solid neoprene (65-75 Shore "A" Durometer). Setting blocks shall be solid neoprene (80-90 shore "A" Durometer). Neoprene shall be in strict compliance with ASTM C-509-89 Type II option 1 and C-864-89. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members.
5.
It is critical that tight hairline joints be maintained to assure the ballistic integrity of the system. Field cutting may be required to compensate for individual building variations and tolerances. The system shall be capable of accepting various glazing products ranging in thickness from 1/2 inch (13 mm) to 1-3/8 inches (35 mm).
6.
Glazing shall be UL Listed Level 3 glass clad polycarbonate.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
7.
Finish shall be clear anodized.
8.
Finish shall be bronze Duranodic paint.
B.
Window Framing System:
1.
Product: Bullet Resistant 44/300 Architectural Aluminum Framing System Provided by Armortex.
2.
Design Requirements:
a.
3 inches (76 mm) Framing System: Head, Jamb, Sill Members: 2 inches x 3 inches (51 mm x 76 mm), Mullion 4-1/4 inches x 3 inches (108 mm x 76 mm).
b.
Finish: Factory applied
c.
Frames: Framing shall be totally factory fabricated (field fabrication is not acceptable). Joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. The system shall incorporate a weep design allowing any water penetration or internal condensation to flow through the system and exit to the exterior at the horizontal members.
d.
Material: Components shall be constructed from extruded aluminum in 6061- T6 alloy/temper, or equal.
 
** NOTE TO SPECIFIER ** Delete glazing material not required.
 
e.
Glazing Material: Glass Clad Polycarbonate.
f.
Glazing Material: Laminated insulating Glazing Unit (IGU).
g.
Glazing Material: ARMOR-GARD BALULN25 : UL Level 3 Ballistic Resistant.
h.
Glazing Material: BLAST-GARD ICP4PS1: GSA Level C Blast Resistant.
i.
Glazing Material: BLAST-GARD ICP10PS1: GSA Level D Blast Resistant.
j.
Anchors: Anchorage shall be a fully concealed.
k.
Internal framing fasteners shall be type 18-8 stainless steel. Framing to building structure shall be grade 5, cadmium or nickel plated. The interior glazing gaskets shall be close cell neoprene (40-50 Shore "A" Durometer). Neoprene shall be in strict compliance with ASTM C-509-89 Type II option 1 and C-864.
3.
Performance Requirements:
a.
Underwriters Laboratories UL 752 Testing for ballistic resistance.
1)
The complete system, framing, glazing and panels is designed to comply with Underwriters Laboratories UL 752 specification to provide complete ballistic protection up to level 3 rating (.44 magnum lead semi-wad-cutter gas checked).
2)
Proof of certification shall be made available upon request.
b.
FBC TAS - Miami Dade County:
1)
Air Infiltration Test, per FBC, TAS 202-94.
2)
Uniform Static Air Pressure Test, Loading per FBC TAS 202-94
3)
Water Resistance Test, per FBC, TAS 202-94.
4)
Large Missile Impact Test per FBC, TAS 201-94.
5)
Forced Entry Test, per FBC 2411 3.2.1, TAS 202-94.
c.
GSA PBS-P100 Facilities Standards: GSA Building Classifications C & D Blast Resistant.
d.
UFC 4-010-01 Unified Facilities Criteria (UFC) DOD Minimum Antiterrorism Standards for Buildings: Low Level Blast Resistant.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
4.
Finish: PPG Duranar paint finish.
5.
Finish: Class II, Clear Anodic Finish.
C.
Window Framing System:
1.
Product: Bullet Resistant 44/450 Architectural Aluminum Framing System Provided by Armortex.
2.
Design Requirements: Extruded aluminum frames shall have a 2-1/2 inches (64 mm) face and 4-1/2 inches (114 mm) depth. Frames shall be designed to defeat ballistic assaults from a .44 magnum hand gun as tested in accordance with UL 752 Level 3 standard.
3.
Material: Aluminum extrusions shall be extruded form 6061-T6 alloy or equal with a minimum tensile strength (minimum 38.0 ksi ultimate, 35.0 ksi yield).
4.
Fabrication: Interior glazing gaskets shall be closed cellular neoprene and exterior gaskets shall be solid neoprene. Joints and connections shall be tight providing hairline joints and true alignment of adjacent members. Anchorage to the structure shall provide 3-way adjustments to compensate for normal building tolerances. Internal framing fasteners shall be type 18-8 stainless steel. Framing to building structure shall be grade 5, cadmium or nickel plated. Interior glazing gaskets shall be closed cellular neoprene (40-50 shore "A" durometer). Exterior glazing gaskets shall be solid neoprene (65-75 shore "A" durometer). Neoprene shall be in strict compliance with ASTM C-509-89 type II option I and A-864-89. Frames shall accept glazing material from 1/2 inch (13 mm) to 1-3/8 inches (35 mm) thickness.
5.
Glazing shall be UL Listed Level 3 glass clad polycarbonate.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
6.
Finish shall be clear anodized.
7.
Finish shall be bronze Duranodic paint
D.
Window Framing System:
1.
Product: Bullet / Blast Resistant Aluminum Storefront 44/600 Framing System as manufactured by Armortex.
2.
Design Requirements: Extruded aluminum frames shall have a 2 1/2" face and 6" depth. Frames shall be designed to defeat ballistic assaults from a .44 magnum hand gun as tested in accordance with UL 752 Level 3 standard and GSA Level C Blast to 4 psi.
3.
Material: Components shall be extruded form 6061-T6 alloy or equal with a minimum tensile strength (minimum 38.0 ksi ultimate, 35.0 ksi yield).
4.
Fabrication: Interior glazing gaskets shall be closed cellular neoprene and exterior gaskets shall be solid neoprene. Joints and connections shall be tight providing hairline joints and true alignment of adjacent members. Anchorage to the structure shall provide 3-way adjustments to compensate for normal building tolerances. Internal framing fasteners shall be type 18-8 stainless steel. Framing to building structure will be grade 5, cadmium or nickel plated. Interior glazing gaskets shall be closed cellular neoprene (40-50 shore "A" durometer). Exterior glazing gaskets shall be solid neoprene (65-75 shore "A" durometer). Neoprene shall be in strict compliance with ASTM C-509-89 type II option I and A-864-89. Frames should accept glazing material from 3/4 inch (19 mm) to 1-3/8 inches (35 mm) thickness.
5.
Glazing shall be UL Listed Level 3 glass clad polycarbonate.
6.
Glazing shall meet blast requirements for blast rated systems.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
7.
Finish shall be clear anodized.
8.
Finish shall be bronze Duranodic paint
E.
Door/Frame System:
1.
Product: Armortex bullet resistant aluminum 44/350 blast resistant door system as manufactured by Armortex.
2.
Design Requirements: Extruded aluminum top, rail and stile shall have a 2-3/4 inches (70 mm) face and an 8-1/2 inches (216 mm) bottom rail. Frame size shall be 1-3/4 inches by 4 inches (44 mm x 102 mm). Doors and frames shall be designed to defeat ballistic assaults from a .44 magnum hand gun as tested in accordance with UL 752 Level 3 standard.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Doors and frames shall comply with GSA C or D blast standards.
4.
Fabrication: Door and frame sections shall be extruded from 6061-T5 alloy or equal with a minimum tensile strength (minimum 38.0 ksi ultimate, 35.0 ksi Yield). All internal framing fasteners shall be type 18-8 stainless steel. Interior glazing gaskets shall be closed cellular neoprene (40-50 Shore "A: Durometer). Exterior glazing gaskets shall be solid neoprene (65-75 shore "A" Durometer). Neoprene shall be in strict compliance with ASTM-C 509-89 Type II Option 1 and C-854-89. Joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch (9.5 mm) diameter tie rod construction. Glazing members shall accommodate glazing transparencies or opaque panels ranging in thickness from 3/4 inch (19 mm) to 1-3/8 inches (35 mm). Glazing shall not be removable from the threat side of the door.
5.
Glazing shall be UL Listed Level 3 glass clad polycarbonate.
6.
Hardware:
a.
Continuous Hinge: Select SL 11 HD.
b.
Lockset: Adams Rite MS1850.
c.
Push/Pull: 9 inches (229 mm) pull handle, push bar.
d.
Closer: LCN 4000 series closer.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
7.
Finish shall be clear anodized.
8.
Finish shall be bronze Duranodic paint.
2.5
BULLET RESISTANT DOORS
A.
Bullet Resistant Wood Door and Steel Frame:
1.
Design Requirements: Provide door and frame assemblies of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required. Delete if not required.
 
2.
Ballistic Level: 1, tested to UL 752.
3.
Ballistic Level: 2, tested to UL 752.
4.
Ballistic Level: 3, tested to UL 752.
5.
Ballistic Level: 4, tested to UL 752.
6.
Ballistic Level: 5, tested to UL 752.
7.
Ballistic Level: 6, tested to UL 752.
8.
Ballistic Level: 7, tested to UL 752.
9.
Ballistic Level: 8, tested to UL 752.
10.
Material:
 
** NOTE TO SPECIFIER ** Include the following for wood doors to receive transparent finish. Edit to suit project requirements.
 
a.
Wood: Red Oak of quality suitable for transparent finish.
b.
Wood: Species scheduled or indicated of quality suitable for transparent finish.
 
** NOTE TO SPECIFIER ** Include the following for wood doors to receive opaque finish.
 
c.
Wood: Close grain hardwood, of quality suitable for opaque finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
d.
Wood shall be certified to FSC STD-04-004.
e.
Steel Sheet: ASTM A1008/1008M, cold rolled, free from scale, pitting, coil breaks, and other surface defects.
f.
Bullet resistant Composite: UL Listed Bullet Resistant Composite by ARMORTEX, of UL level equal to specified door and frame ballistic protection level.
g.
Hinges: Aluminum continuous gear type.
11.
Door Fabrication:
a.
Solid core construction with wood veneer faces, bullet resistant composite core and solid 3/8 inch (9.5 mm) thick wood stile and rail edges of same species as veneer.
b.
Factory hang doors in frames using specified hinges.
c.
Mortise and reinforce doors and frames at factory to receive hardware in accordance with approved hardware schedule.
 
** NOTE TO SPECIFIER ** Include the following for bullet resistant glazed panels in doors.
 
d.
Vision Panels: Clear glazing material of same ballistic level as door and frame assembly.
12.
Frame Fabrication:
a.
Same ballistic protection as doors.
b.
Fabricate from 16 gage steel lined with bullet resistant composite.
c.
Weld frame corners; knock-down and mechanical joints not acceptable.
d.
Welding: In accordance with AWS D1.3/D1.3M. Grind exposed welds flush and smooth.
e.
Allowable Tolerances: Plus or minus 1/16 inch for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
13.
Door Finish: Unfinished, for field-applied finish refer to Section 09 91 00 - Painting.
14.
Frame Finish:
a.
Dress tool marks and surface imperfections to smooth surfaces.
b.
Clean and chemically treat steel surfaces.
c.
Apply manufacturer's standard rust inhibiting gray primer paint.
B.
Bullet Resistant Hollow Metal Door and Frame
1.
Design Requirements: Provide door and frame assemblies of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration.
 
** NOTE TO SPECIFIER ** Delete ballistic level snot required. Delete if not required.
 
2.
Ballistic Level: 1, tested to UL 752.
3.
Ballistic Level: 2, tested to UL 752.
4.
Ballistic Level: 3, tested to UL 752.
5.
Ballistic Level: 4, tested to UL 752.
6.
Ballistic Level: 5, tested to UL 752.
7.
Ballistic Level: 6, tested to UL 752.
8.
Ballistic Level: 7, tested to UL 752.
9.
Ballistic Level: 8, tested to UL 752.
10.
Ballistic Level: AP, tested.
11.
Material:
a.
Steel Sheet: ASTM A1008/1008M, cold rolled, free from scale, pitting, coil breaks, and other surface defects.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 1 through 3 doors.
 
b.
Bullet resistant Composite: UL Listed Bullet Resistant Composite by ARMORTEX, of UL level equal to specified door and frame ballistic protection level.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 4 through 8 doors.
 
c.
Ballistic Steel: Hi-Hard Ballistic Steel, of UL Ballistic Level equal to specified door and frame ballistic protection level.
12.
Door Fabrication:
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements. Doors requiring Ballistic Level 1 through 3 use bullet resistant composite cores; Ballistic Level 4 though 8 require ballistic steel cores. Delete core not required.
 
a.
Fabricate with 16 gage steel face plates, foam insulation, and bullet resistant composite core.
b.
Fabricate with 16 gage steel face plates, foam insulation, and ballistic steel core.
c.
Weld 16 gage rails and stiles to face plates with flush surface on all edges.
d.
Factory hang doors in frames using specified hinges.
e.
Mortise and reinforce doors and frames at factory to receive hardware in accordance with approved hardware schedule.
 
** NOTE TO SPECIFIER ** Include the following for bullet resistant glazed panels in doors. Delete if not required.
 
f.
Vision Panels: Clear glazing material of same ballistic level as door and frame assembly.
13.
Frame Fabrication:
a.
Same ballistic protection as doors.
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements. Doors requiring Ballistic Level 1 through 3 use bullet resistant composite cores; Ballistic Level 4 though 8 require ballistic steel cores.
 
b.
Fabricate from 16 gage steel lined with bullet resistant composite.
c.
Fabricate from 16 gage steel lined with ballistic steel.
d.
Weld frame corners; knock-down and mechanical joints not acceptable.
14.
Construction/Finish:
a.
Welding: In accordance with AWS D1.3/D1.3M. Grind exposed welds flush and smooth.
b.
Finish work neat and free from defects.
c.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
d.
Dress tool marks and surface imperfections to smooth surfaces.
e.
Clean and chemically treat steel surfaces.
f.
Apply manufacturer's standard rust inhibiting gray primer paint.
C.
Door/Frame System:
1.
Product: Bullet Resistant Aluminum HP500 Door System as manufactured by Armortex.
2.
Design Requirements: Extruded aluminum top, rail and stile shall have a 5 inches (127 mm) face and a 10 inches (254 mm) bottom rail. Frame size shall be 2-1/2 inches (64 mm) x 6-1/2 inches (165 mm). Doors and frames shall be designed to defeat ballistic assaults as described by UL 752.
3.
Fabrication: Door and frame sections shall be extruded from 6061-T6 alloy or equal with a minimum tensile strength (minimum 38.0 ksi ultimate, 35.0 ksi Yield). Internal framing fasteners shall be type 302 or 304 stainless steel. Interior glazing gaskets shall be closed cellular neoprene (40-50 Shore "A: Durometer). Exterior glazing gaskets shall be solid neoprene (65-75 shore "A" Durometer). Neoprene shall be in strict compliance with ASTM-C 509-89 Type II Option 1 and C-854-89. Joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch (9.5 mm) diameter tie rod construction. Glazing members shall accommodate glazing transparencies or opaque panels ranging in thickness from 1-1/4 inches (32 mm) to 2-1/16 inches (52 mm). Glazing shall not be removable from the threat side of the door.
 
** NOTE TO SPECIFIER ** Delete ballistic level not required.
 
4.
Ballistic Level: 4.
5.
Ballistic Level: 5.
6.
Ballistic Level: 8.
7.
Proof of certification shall be made on request.
8.
Glazing shall be UL Listed glass clad polycarbonate matching ballistic level.
9.
Hardware:
a.
Continuous Hinge: Select SL 11 HD.
b.
Lockset: Adams Rite MS1850.
c.
Push/Pull: 9 inches (229 mm) pull handle, push bar.
d.
Closer: LCN 4000 series closer.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
10.
Finish shall be clear anodized.
11.
Finish shall be bronze Duranodic paint.
2.6
TRANSACTION WINDOWS
A.
Hollow Metal Transaction Window:
1.
Product: Bullet resistant steel transaction window assemblies as manufactured by Armortex.
 
** NOTE TO SPECIFIER ** Delete operation not required.
 
2.
Operation: Fixed.
3.
Operation: Horizontally sliding.
4.
Design Requirements: Provide window frames of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration. Two way "natural voice" communication permitted by design of vertical side frames and glazing technique.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required. Delete if not required.
 
5.
Ballistic Level: 1, tested to UL 752.
6.
Ballistic Level: 2, tested to UL 752.
7.
Ballistic Level: 3, tested to UL 752.
8.
Ballistic Level: 4, tested to UL 752.
9.
Ballistic Level: 5, tested to UL 752.
10.
Ballistic Level: 6, tested to UL 752.
11.
Ballistic Level: 7, tested to UL 752.
12.
Ballistic Level: 8, tested to UL 752.
13.
Ballistic Level: 9, tested to UL 752.
14.
Ballistic Level: 10, tested to UL 752.
15.
Materials:
a.
Steel Sheet: ASTM A1008/1008M, cold rolled, free from scale, pitting, coil breaks, and other surface defects.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 1 through 3 windows.
 
b.
Bullet resistant Composite: UL Listed Bullet Resistant Composite by ARMORTEX, of UL Ballistic Level equal to specified frame ballistic protection level.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 4 through 8 windows.
 
c.
Ballistic Steel: Hi-Hard Ballistic Steel, of UL Ballistic Level equal to specified frame ballistic protection level.
d.
Glazing:
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
1)
UL Listed laminated glass.
2)
UL Listed glass/polycarbonate composite.
3)
UL Listed Glass-clad polycarbonate.
4)
UL Listed Multi-ply polycarbonate.
5)
UL Listed Acrylic polycarbonate composite.
6)
Bottom edge of glazing panel provided with 18 gage stainless steel cap.
 
** NOTE TO SPECIFIER ** Include the following for horizontally sliding windows (Ballistic Levels 1 through 4 only). Delete if not required.
 
e.
Track and Hangers:
1)
Stainless steel 12 gage track guard and guide.
2)
Aluminum 1500 series sliding roller track and wheeled hangers.
16.
Frames:
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements. Windows requiring Ballistic Level 1 through 3 use bullet resistant composite cores; Ballistic Level 4 though 8 require ballistic steel cores.
 
a.
Fabricate from 16 gage steel lined with bullet resistant composite.
b.
Fabricate from 16 gage steel lined with ballistic steel.
c.
Bullet resistant rating equivalent to or greater than glazing.
d.
Weld frame corners; knock-down and mechanical joints not acceptable.
e.
Frame modules capable of being joined with other frame modules to form continuous line.
f.
Replacement of glazing from secure side of window, not requiring removal of frame from opening.
17.
Shelf: Minimum 2 inches (51 mm) thick with recessed dip tray, full width of window x minimum 12 inches (305 mm) deep, centered under glazing.
 
** NOTE TO SPECIFIER ** Delete shelf cover not required.
 
a.
Covered with black high pressure laminate.
b.
Covered with high pressure laminate as selected by Architect.
c.
Covered with 18 gage stainless steel.
18.
Deal Tray: Model RMDT1016, 16 gage stainless steel, 10 x 16 inches (254 mm x 406 mm) to outside edge of flanges, clear 1-5/8 inch open depth under glazing.
19.
Welding: In accordance with AWS D1.3/D1.3M. Grind exposed welds flush and smooth.
20.
Finish work neat and free from defects.
21.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
22.
Finish:
 
** NOTE TO SPECIFIER ** Include the following for a standard prime painted finish.
 
a.
Steel:
1)
Dress tool marks and surface imperfections to smooth surfaces.
2)
Clean and chemically treat steel surfaces.
3)
Apply manufacturer's standard rust inhibiting gray primer paint.
 
** NOTE TO SPECIFIER ** Include the following for an optional powder coated finish. Delete color option not required.
 
4)
Apply manufacturer's standard polyester powder coat, sprayed and baked, custom color.
5)
Apply manufacturer's standard polyester powder coat, sprayed and baked, color to be selected from manufacturer's full color range.
b.
Stainless Steel: No. 3 brushed finish.
B.
C Channel Transaction Window:
1.
Product: Bullet resistant stainless steel transaction window assemblies as manufactured by Armortex.
2.
Design Requirements: Provide window frames of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration. Two way "natural voice" communication permitted by design of vertical side frames and glazing technique.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required. Delete if not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Ballistic Level: 9, tested to UL 752.
12.
Ballistic Level: 10, tested to UL 752.
13.
Materials:
a.
Stainless Steel Sheet: ASTM A666, cold rolled, free from scale, pitting, coil breaks, and other surface defects.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 4 through 8 windows.
 
b.
Ballistic Steel: Hi-Hard Ballistic Steel, of UL Ballistic Level equal to specified frame ballistic protection level.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
c.
Glazing: UL Listed laminated glass.
d.
Glazing: UL Listed glass/polycarbonate composite.
e.
Glazing: UL Listed Glass-clad polycarbonate.
f.
Glazing: UL Listed Multi-ply polycarbonate.
g.
Glazing: UL Listed Acrylic polycarbonate composite.
h.
Bottom edge of glazing panel provided with 18 gage stainless steel cap.
14.
Frames:
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements. Frames requiring Ballistic Level 4 though 8 require ballistic steel cores.
 
a.
Fabricate from 12 gage stainless steel.
b.
Fabricate from 12 gage stainless steel lined with ballistic steel.
c.
Weld frame corners; knock-down and mechanical joints not acceptable.
d.
Frame modules capable of being joined with other frame modules to form continuous line.
 
** NOTE TO SPECIFIER ** Include the following for "C" channel windows.
 
e.
Install glass in frames at factory.
15.
Shelf: Minimum 2 inches (51 mm) thick with recessed dip tray, full width of window x minimum 12 inches (305 mm) deep, centered under glazing.
 
** NOTE TO SPECIFIER ** Delete shelf cover not required.
 
a.
Covered with black high pressure laminate.
b.
Covered with high pressure laminate as selected by Architect.
c.
Covered with 18 gage stainless steel.
16.
Deal Tray: Model RMDT1016, 16 gage stainless steel, 10 x 16 inches to outside edge of flanges, clear 1-5/8 inch open depth under glazing.
17.
Welding: In accordance with AWS D1.6/D1.6M. Grind exposed welds flush and smooth.
18.
Finish work neat and free from defects.
19.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
20.
Finish: Stainless steel No. 3 brushed finish.
C.
Aluminum Transaction Window:
1.
Bullet resistant transaction windows as manufactured by Armortex.
 
** NOTE TO SPECIFIER ** Delete operation not required.
 
2.
Operation; Bullet resistant fixed aluminum transaction window assemblies.
3.
Operation: Bullet resistant horizontally sliding aluminum transaction window assemblies.
4.
Design Requirements: Provide window frames of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration. Two way "natural voice" communication permitted by design of vertical side frames and glazing technique.
 
** NOTE TO SPECIFIER ** Delete ballistic level not required. Delete if not required.
 
5.
Ballistic Level: 1, tested to UL 752.
6.
Ballistic Level: 2, tested to UL 752.
7.
Ballistic Level: 3, tested to UL 752.
8.
Ballistic Level: 4, tested to UL 752.
9.
Ballistic Level: 5, tested to UL 752.
10.
Ballistic Level: 6, tested to UL 752.
11.
Ballistic Level: 7, tested to UL 752.
12.
Ballistic Level: 8, tested to UL 752.
13.
Aluminum Extrusions: ASTM B221, 6061-T6 alloy and temper; minimum 38.0 KSI ultimate tensile strength and minimum 35.0 KSI yield strength.
14.
Bullet resistant Composite: UL Listed Bullet Resistant Composite by ARMORTEX.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
15.
Glazing: UL Listed laminated glass.
16.
Glazing: UL Listed glass/polycarbonate composite.
17.
Glazing: UL Listed Glass-clad polycarbonate.
18.
Glazing: UL Listed Multi-ply polycarbonate.
19.
Glazing: UL Listed Acrylic polycarbonate composite.
20.
Bottom edge of glazing panel provided with 18 gage stainless steel cap.
 
** NOTE TO SPECIFIER ** Include the following for horizontally sliding windows (Ballistic Levels 1 through 4 only). Delete if not required.
 
21.
Track and Hangers: Stainless steel 12 gage track guard and guide. Aluminum 1500 series sliding roller track and wheeled hangers.
22.
Frames:
a.
Fabricate from aluminum extrusions lined with bullet resistant composite.
b.
Weld frame corners; knock-down and mechanical joints not acceptable.
c.
Frame modules capable of being joined with other frame modules to form continuous line.
d.
Replacement of glazing from secure side of window, not requiring removal of frame from opening.
23.
Shelf: Minimum 2 inches (51 mm) thick with recessed dip tray, full width of window x minimum 12 inches (305 mm) deep, centered under glazing.
 
** NOTE TO SPECIFIER ** Delete shelf cover not required.
 
a.
Covered with black high pressure laminate.
b.
Covered with high pressure laminate as selected by Architect.
c.
Covered with 18 gage stainless steel.
24.
Deal Tray: Model RMDT1016, 16 gage stainless steel, 10 x 16 inches to outside edge of flanges, clear 1-5/8 inch open depth under glazing.
25.
Welding: In accordance with AWS D1.2/D1.2M. Grind exposed welds flush and smooth.
26.
Finish work neat and free from defects.
27.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
 
** NOTE TO SPECIFIER ** Include the following for a standard anodized finish. Edit to suit project requirements.
 
28.
Aluminum Finish: AAMA 611, Architectural Class I anodized, clear.
29.
Aluminum Finish: AAMA 611, Architectural Class I anodized, dark bronze.
 
** NOTE TO SPECIFIER ** Include the following for an optional powder coated finish. Delete color option not required.
 
30.
Aluminum Finish: Apply manufacturer's standard polyester powder coat, sprayed and baked, color to be selected from manufacturer's full color range.
31.
Aluminum Finish: Apply manufacturer's standard polyester powder coat, sprayed and baked, custom color.
D.
Stainless Steel Transaction Window:
1.
Product: Bullet resistant stainless steel transaction window assemblies as manufactured by Armortex.
2.
Design Requirements: Provide window frames of "non-ricochet type" intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration. Two way "natural voice" communication permitted by design of vertical side frames and glazing technique.
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required. Delete if not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Ballistic Level: 9, tested to UL 752.
12.
Ballistic Level: 10, tested to UL 752.
13.
Stainless Steel Sheet: ASTM A666, cold rolled, free from scale, pitting, coil breaks, and other surface defects.
 
** NOTE TO SPECIFIER ** Include the following for Ballistic Level 4 through 10 windows.
 
14.
Ballistic Steel: Hi-Hard Ballistic Steel, of UL Ballistic Level equal to specified frame ballistic protection level.
 
** NOTE TO SPECIFIER ** Delete glazing not required.
 
15.
Glazing: UL Listed laminated glass.
16.
Glazing: UL Listed glass/polycarbonate composite.
17.
Glazing: UL Listed Glass-clad polycarbonate.
18.
Glazing: UL Listed Multi-ply polycarbonate.
19.
Glazing: UL Listed Acrylic polycarbonate composite.
20.
Bottom edge of glazing panel provided with 18 gage stainless steel cap.
21.
Frames:
 
** NOTE TO SPECIFIER ** Edit the following to suit project requirements. Frames requiring Ballistic Level 4 though 8 require ballistic steel cores.
 
a.
Fabricate from 12 gage stainless steel.
b.
Fabricate from 12 gage stainless steel lined with ballistic steel.
c.
Weld frame corners; knock-down and mechanical joints not acceptable.
d.
Frame modules capable of being joined with other frame modules to form continuous line.
 
** NOTE TO SPECIFIER ** Include the following for "C" channel windows.
 
e.
Install glass in frames at factory.
22.
Shelf: Minimum 2 inches (51 mm) thick with recessed dip tray, full width of window x minimum 12 inches (305 mm) deep, centered under glazing.
 
** NOTE TO SPECIFIER ** Delete shelf cover not required.
 
a.
Covered with black high pressure laminate.
b.
Covered with high pressure laminate as selected by Architect.
c.
Covered with 18 gage stainless steel.
23.
Deal Tray: Model RMDT1016, 16 gage stainless steel, 10 x 16 inches (254 mm x 406 mm) to outside edge of flanges, clear 1-5/8 inches (41 mm) open depth under glazing.
24.
Welding: In accordance with AWS D1.6/D1.6M. Grind exposed welds flush and smooth.
25.
Finish work neat and free from defects.
26.
Allowable Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height (outside to outside).
27.
Finish: Stainless steel No. 3 brushed finish.
E.
Baffle Transaction Window System:
1.
Bullet resistant baffle design transaction barriers as manufactured by Armortex.
2.
Design Requirements: The assembly shall provide single or multiple transaction positions utilizing the "natural voice" baffle configuration. This design shall employ offset vertical standing vision panels and 5 inches (127 mm) baffles to complete the "natural voice" design as well as to protect against angled ballistic penetrations. Components shall be manufactured in strict accordance with the specifications, design and details. All vision panels and baffles shall be cut to size with all exposed edges polished. Necessary holes shall be pre drilled and tapped where required. Stainless Steel assembly screws and acrylic spacers shall be provided. Clear anodized angles and channels shall be provided in field lengths. Anchor screws shall be provided by the installer. No field alterations to the construction of the units fabricated under the acceptable standards shall be allowed unless approved by the manufacturer and the architect. Standard manufacturing tolerances shall be +/- 1/16 inch (1.6 mm).
 
** NOTE TO SPECIFIER ** Delete ballistic levels not required. Delete if not required.
 
3.
Ballistic Level: 1, tested to UL 752.
4.
Ballistic Level: 2, tested to UL 752.
5.
Ballistic Level: 3, tested to UL 752.
6.
Ballistic Level: 4, tested to UL 752.
7.
Ballistic Level: 5, tested to UL 752.
8.
Ballistic Level: 6, tested to UL 752.
9.
Ballistic Level: 7, tested to UL 752.
10.
Ballistic Level: 8, tested to UL 752.
11.
Framing: Extruded aluminum angle 1-1/4 inch x 1-1/4 inch x 1/8 inch at Jambs, 2 inches x 1 inch x 1/8 inch angle at Head, 1-1/4 inch x 1-9/16 inch U-Shaped channel at sill. Acrylic 1" spacer and stainless steel security screws at baffles.
12.
Finish: Anodized Finish Class I Clear.
 
** NOTE TO SPECIFIER ** Delete glazing material not required.
 
13.
Glazing: The glazing shall be UL Listed Ballistic Level Multi-ply Polycarbonate with all exposed edges polished clear.
14.
Glazing: The glazing shall be UL Listed Ballistic Level Acrylic Polycarbonate Composite with all exposed edges polished clear.
2.7
FlNlSHES
 
** NOTE TO SPECIFIER ** Include the following for a standard prime painted finish.
 
A.
Steel:
1.
Dress tool marks and surface imperfections to smooth surfaces.
2.
Clean and chemically treat steel surfaces.
3.
Apply manufacturer's standard rust inhibiting gray primer paint.
 
** NOTE TO SPECIFIER ** Include the following for an optional powder coated finish. Delete color option not required.
 
4.
Apply manufacturer's standard polyester powder coat, sprayed and baked custom color.
5.
Apply manufacturer's standard polyester powder coat, sprayed and baked color to be selected from manufacturer's full color range.
B.
Stainless Steel: No. 3 brushed finish.
 
** NOTE TO SPECIFIER ** Include the following for a standard anodized finish. Edit to suit project requirements.
 
C.
Aluminum: AAMA 611, Architectural Class I anodized, clear.
D.
Aluminum: AAMA 611, Architectural Class I anodized, dark bronze.
 
** NOTE TO SPECIFIER ** Include the following for an optional powder coated finish. Delete color option not required.
 
E.
Aluminum: Apply manufacturer's standard polyester powder coat, sprayed and baked, custom color.
F.
Aluminum: Apply manufacturer's standard polyester powder coat, sprayed and baked, color to be selected from manufacturer's full color range.
 
** NOTE TO SPECIFIER ** Finish system for aluminum storefront - aluminum framing systems. Delete if not required.
 
G.
Paint Coating:
1.
PPG Duranar with resin containing 70% fluoropolymer; thermosetting; alternative finishes will not be acceptable.
2.
Quality standard: conforming to AAMA 2605-02
3.
Pretreatment: five-stage; zinc chromate conversion coating.
4.
Application: electrostatic spray and oven bake by approved applicator.
5.
Coating quantity: minimum one primer coat and one color coat.
6.
Dry film thickness: minimum 1.2 mils on exposed surfaces, except inside corners and channels.
 
** NOTE TO SPECIFIER ** Finish system for aluminum storefront - aluminum framing systems. Delete if not required.
 
H.
Class II, Clear Anodic Finish: AA-M10C22A31 Mechanical Finish: as fabricated; Chemical Finish: etched, medium matte; Anodic Coating: Architectural Class II, clear coating 0.40 mils minimum complying with AAMA 611 and the following:
1.
AAMA 607.1
2.
Applicator must be fully compliant with all applicable environmental regulations and permits, including wastewater and heavy metal discharge.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions. Install plumb, level, square, true to line, and without warp or rack. Provide all fasteners required for installation.
B.
Anchor frames securely in place to supports. Use attachment methods permitting adjustment for construction tolerances, irregularities, alignment, and expansion and contraction.
C.
Separate aluminum from other metal surfaces with bituminous coatings or other means approved by Architect.
D.
Sheet Metal Flashing: Coordinate with sheet metal flashing as specified in Section 07 62 00 - Sheet Metal Flashing and Trim.
E.
Joint Sealants: Install joint sealants as specified in Section 07 91 26 - Joint Fillers.
F.
Adjust door equipment for correct function and smooth operation. Verify water and weather tight installation as applicable.
3.4
FIELD QUALITY CONTROL
A.
Manufacturer's representative to verify that installation is in conformance to the manufacturer's recommendations.
3.5
CLEANING
A.
Clean interior and exterior glass surfaces promptly after installation in accordance with manufacturer's instructions.
B.
Remove excess joint sealant in accordance with sealant manufacturer's instructions.
C.
Do not use harsh cleaning materials or methods that would damage glazing or finish.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION