Download SECTION 08 35 00 FOLDING GLASS DOOR AND WINDOW SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 35 00
FOLDING GLASS DOOR AND WINDOW SYSTEMS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Lanai Doors; bifold doors and window systems.
This section is based on the products of Lanai Doors, which is located at:
941 N. Elm St. Suite C
Orange, CA 92867
Toll Free Tel: 866-907-DOOR (3667)
Tel: 714-744-6020
Fax: 714-744-6030
Email:HYPERLINK "http://admin.arcat.com/users.pl?action=UserEmail&company=Lanai+Doors&coid=44726&rep=&fax=714-744-6030&message=RE:%20Spec%20Question%20(08350lan):%20%20&mf="request info (info@lanaidoors.com)
Web:www.lanaidoors.com
Lanai Doors is a California corporation with its' manufacturing facility and corporate offices located in Orange, California. Lanai was formed with over 30 years of financial and manufacturing experience. Lanai Doors(TM) offers high quality custom exterior and interior bifold door and window systems.
Lanai is 100% dedicated to the folding door and window business. After over 10 years of manufacturing bifolds exclusively, Lanai Doors(TM) knows that custom bifolding systems require high level precision during the design and manufacturing processes. As an example of our commitment to superior design, Lanai was the first to engineer a top-hung bifold system that achieved hurricane certification by Miami-Dade County. At Lanai Doors(TM) precision and quality is experienced when customers deal directly with Lanai's knowledgeable and experienced staff in all phases.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Hurricane-resistant folding glass doors and windows.
B.
Aluminum folding glass doors and windows.
C.
Thermally-broken aluminum folding glass doors and windows.
D.
Wood folding glass doors and windows.
E.
Aluminum clad wood folding glass doors and windows.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 06 11 16 - Mechanically Graded Lumber.
D.
Section 07 91 23 - Backer Rods.
E.
Section 08 83 13 - Mirrored Glass Glazing.
F.
Section 09 90 00 - Painting and Coating.
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Miami-Dade County & The State of Florida Building Code Compliance Office Protocol:
1.
TAS 201, Impact Test Procedures;
2.
TAS 202, Criteria for Testing Impact and Non-Impact Resistant Building Envelope Components Using Uniform Static Air Pressure; and
3.
TAS 203, Criteria for Testing Products Subject to Cyclic Wind Pressure Loading.
B.
Miami-Dade County Certificate of Appropriateness (COA):
1.
Miami Dade Building COA (FBC 2014).
C.
International Building Code (IBC) Protocol:
1.
Section 1403, Performance Requirements.
2.
Section 1609, Wind Loads.
3.
Section 1715, Preconstruction Load Tests.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Texas Department of Insurance Protocol.
E.
American Architectural Manufacturers Association (AAMA):
1.
AAMA 611, Voluntary Specification for Anodized Architectural Aluminum (Class I);
2.
AAMA 1304, Voluntary Specification for Forced Entry Resistance of Side-Hinged Door Systems;
3.
AAMA 2604, Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels;
4.
AAMA 2605, Voluntary Specification, Performance Requirements and Test Procedures for Superior Performance Organic Coatings on Aluminum Extrusions and Panels; and
5.
AAMA CAWM 300, Forced Entry Resistance Tests for Sliding Glass Doors.
F.
ASTM International (ASTM):
1.
ASTM E 283, Test Method for Determining Rate of Airflow Through External Widows, Curtain Walls and Doors Under Specified Pressure Differences Across the Specimen;
2.
ASTM E 330, Test Method for Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference;
3.
ASTM 331, Test Method for Water Penetration of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference;
4.
ASTM E 547, Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference;
5.
ASTM E 1886, Standard Test Method for Performance of Exterior Window, Curtain Walls, Doors and Storm Shutters Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials;
6.
ASTM E 1996, Standard Specification for Performance of Exterior Window, Glazed Curtain Walls, Doors and Storm Shutters Impacted by Wind Borne Debris in Hurricanes;
7.
ASTM E 2068, Standard Test Method for Determining of Operating Force of Sliding Windows and Doors; and
8.
ASTM F 842, Standard Test Methods for Measuring Forced Entry Resistance of Sliding Door Assemblies.
G.
American National Standards Institute (ANSI);
1.
ANSI Z97.1, Safety Performance Specifications and Methods of Test for Safety Glazing Material Used In Buildings.
H.
Consumer Product Safety Commission (CPSC):
1.
CPSC 16CFR-1201, Safety Standard for Architectural Glazing Materials.
I.
National Fenestration Rating Council (NFRC):
1.
NFRC 100, Procedure for Determining Fenestration Product U-Factors;
2.
NFRC 200, Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence; and
3.
NFRC 500, Procedure for Determining Fenestration Product Condensation Resistance Values.
1.4
DESIGN AND PERFORMANCE REQUIREMENTS
A.
Products shall comply with performance requirements listed with each product in Part 2 of this Section with independently certified test results.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings:
1.
Submit manufacturer's typical shop drawings, indicating dimensions, configuration including number of panels, swing and folding direction, action door, plan view of typical side jambs and cross section of header and threshold.
2.
Submit manufacturer's confirmations for each opening indicating dimensions, configurations, threshold, hardware finishes, aluminum finishes, glazing, and completion date;
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 10 years experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 years experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Remodel mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
C.
Storage: Store products in secure, dry, ventilated location out of direct sunlight and away from construction activities. Avoid large temperature and humidity fluctuations.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Provide manufacturer's standard warranty against defects in materials and workmanship.
1.
Products in marine or industrial environments shall be cleaned with mild detergent soap and water every three months at a minimum, and more frequently if necessary to minimize the buildup of salt or corrosive residue.
B.
Manufacturer warrant glass and components against defects in material and workmanship, as follows:
 
** NOTE TO SPECIFIER ** Delete glass type not required.
 
1.
Insulated Glass: Ten years against failure of the air seal causing impaired vision due to moisture, film or dust between glass;
2.
Laminated Glass: Five years against delaminating resulting in materially obstructed vision through the laminated glass;
3.
Components:
a.
Rollers/Hinges - Ten years against manufacturing defects, including merchantable quality or fit for its intended purpose.
b.
Weather Stripping - Ten years against manufacturing defects.
c.
Locking Hardware - Five years against manufacturing defects.
d.
Other Components - One year against manufacturing defects.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Lanai Doors, which is located at: 941 N. Elm St. Suite C; Orange, CA 92867; Toll Free Tel: 866-907-DOOR (3667); Tel: 714-744-6020; Fax: 714-744-6030; Email: request info (info@lanaidoors.com); Web: www.lanaidoors.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Lanai Doors(TM) hurricane aluminum bi-fold system is DP-70 rated (165 mph winds) for Miami-Dade County HVHZ large and small missiles. Lanai's hurricane system also satisfies other wind-borne debris region building codes from the East Coast to the Gulf of Mexico to all of the Caribbean and Hawaiian Islands. Delete if not required.
 
2.2
FOLDING GLASS DOOR AND WINDOW SYSTEMS
A.
Hurricane-Rated Folding Glass Doors and Windows:
 
** NOTE TO SPECIFIER ** Lanai's hurricane-certified systems are manufactured in the United States using the best component parts available. One critical part is the E3 top-hung folding hardware. Unlike bottom roller systems that bind or clog with debris, Lanai's hurricane top-hung system will open and close with ease. E3 hardware is so robust that the Lanai Doors(TM) hurricane systems only need three hinges between each panel. The lack of multiple hinges complements Lanai's sleek clean look
 
1.
NOA Compliant Units: Miami-Dade County HVHZ & ASTM Hurricane Resistant Doors (NOA 16-0303.03 and NOA 16-0303.02 - Expires 07/21/2021).
2.
Configuration:
 
** NOTE TO SPECIFIER ** Delete swing type not required.
 
a.
Type: Inswing Panels (NOA 16-0303.02 - Expires 07/21/2021)
b.
Type: Outswing Panels (NOA 16-0303.03 - Expires 07/21/2021)
 
** NOTE TO SPECIFIER ** Panels are can be sized up to 36 inches wide and 96 inches tall.
 
3.
Panels
a.
Maximum Number of Panels: 16 (8 in each direction).
b.
Panel Thickness: 1-3/4 inches (44 mm)
c.
Side Stiles: 2-15/16 inches (75 mm) wide.
 
** NOTE TO SPECIFIER ** Typical sizes below. Delete sizes not required.
 
d.
Top Rail: 3-9/16 inches (90 mm) wide.
e.
Top Rail: 7-3/16 inches (183 mm) wide.
f.
Top Rail: 10-13/16 inches (274 mm) wide.
g.
Bottom Rail (Kickplate): 3-9/16 inches (90 mm) wide.
h.
Bottom Rail (Kickplate): 7-3/16 inches (183 mm) wide.
i.
Bottom Rail (Kickplate): 10-13/16 inches (274 mm) wide.
 
** NOTE TO SPECIFIER ** Provide 4-3/8" wide frame knocked-down and fully prepped for assembly. To assist with assembly, header will include pivots and carriers, and threshold will include pivots. Jambs stops will be trimmed to accept header and threshold, and assembly holes will be drilled;
 
4.
Frame and Threshold:
a.
Frame width 4-3/8 inches (111 mm)
 
** NOTE TO SPECIFIER ** Lanai's standard raised threshold obtained higher individual structural and cycling results. Structurally, the standard threshold achieved a DP-80 negative (177 mph winds) and DP-100 positive (198 mph winds) and successfully cycled at DP-90 (188 mph winds) for both outswing and inswing configurations. ADA low-rise and ADA flush low-rise thresholds comply with 2010 ADA code 302.3.
 
b.
Thresholds:
 
** NOTE TO SPECIFIER ** Delete threshold not required.
 
1)
Provide raised standard threshold in clear or dark bronze anodized finish.
2)
Provide ADA low-rise threshold in clear or dark bronze anodized finish.
3)
Provide ADA flush low-rise threshold in clear or dark bronze anodized finish.
5.
Framing and Panels: From manufacturer's standard extruded aluminum, provide header track, threshold, jambs and panels in dimensions shown on drawings and confirmations.
a.
Aluminum extrusion with nominal thickness of .078 and alloy strength of 6063-T5;
b.
Standard panels shall be fully prepped with hardware and weather stripping attached.
c.
Provide panel with insulated glazing one lite.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
d.
Aluminum Finish: Class 1 clear anodized.
e.
Aluminum Finish: Class 1 dark bronze anodized;
f.
Aluminum Finish: 2-Coat 70% Kynar.
g.
Aluminum Finish: Custom 3-Coat 70% Kynar XL
h.
Custom finish as scheduled.
6.
Performance:
a.
Test Application: Miami-Dade County and State of Florida TAS 201-94/202-94/203-94 & ASTM E 283-04/330-02/331-00/1886-05/1996-05 & ASTM F 842-04 & AAMA CAWM 300-96 & AAMA 1304-02.
1)
Tested Unit Size: 220-5/32 inches by 98-15/32 inches (5592 mm by 2501 mm).
2)
Tested Panel Size: Six (6) Panels, 36 inches by 96 inches (914 mm by 2438 mm).
3)
Glass: 1 inch (25 mm) IGU.
4)
Impact Resistance per Miami Dade Building COA (FBC 2014).
5)
Standard Threshold:
a)
Air Infiltration:
1)
1.57 psf - 0.02 cfm/ft2outswing.
2)
1.57 psf - 0.03 cfm/ft2inswing.
3)
6.24 psf - 0.05 cfm/ft2outswing.
4)
6.24 psf - 0.07 cfm/ft2inswing.
b)
Water Infiltration: 8.25 psf outswing.
c)
Design Pressure:
1)
+100.0/-80.0 psf outswing.
2)
+80.0/-100.0 psf inswing.
d)
Impact & Cycling: ±90 psf outswing & inswing.
6)
Lowrise & Flush Lowrise Threshold:
a)
Air Infiltration:
1)
1.57 psf - 0.17 cfm/ft2outswing.
2)
1.57 psf - 0.16 cfm/ft2inswing.
b)
Design Pressure: ±70 psf outswing & inswing.
c)
Impact & Cycling: ±70 psf outswing & inswing.
7)
Forced Entry: Passed
b.
Test Application: NFRC 100-2010/200-2010/500-2010.
1)
Out-Swinging Door with Frame and Standard Threshold.
2)
Unit Size: 40-3/4 inches by 82-3/8 inches (1035 mm by 2092 mm).
3)
Glass: 1 inch (25 mm) IGU Guardian RLE 66/27 (e=0.020 on #2 surface), ZF-S 90% Argon, clear.
4)
Standard Thermal Transmittance: 0.61. (Architectural Testing D6115.01-301-46, dated 06/11/2014).
 
** NOTE TO SPECIFIER ** Lanai uses a variety of glass suppliers. Architect can specify Cardinal, Solarban, Duracon, Guardian, and others. Contact Lanai to verify that the custom glass choice is available;
 
7.
Glass Selection:
a.
Overall thickness 1 inch (25 mm)
b.
Outboard: tempered glass
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required;
 
1)
low E coating: _______
2)
Tint: ________
c.
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required;
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Air
4)
90% Argon
d.
Inboard Laminate:
1)
3/16 inch (5 mm) heat strengthened glass laminate with SentryGlas Interlayer
 
** NOTE TO SPECIFIER ** Select inboard glass type, and delete if not required;
 
2)
Glass Type: Large Missile Impact Glass with .090 SentryGlas Interlayer
3)
Glass Type: Small Missile Impact Glass with .060 SentryGlas Interlayer
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required;
 
4)
Low E coating: __________
5)
Tint: __________
 
** NOTE TO SPECIFIER ** Delete if not required;
 
e.
Simulated divided lites
f.
Visual Transmittance: ______
 
** NOTE TO SPECIFIER ** All even numbered panels are tied into the header with a carrier. Manufacturer's standard lever set is a four-point lever compression lock (latch, deadbolt & concealed two-point shoot-bolts). Twinbolt locks have two concealed shoot-bolts that are operated with a 90 degree turn of the handle Details as follows:
 
8.
Locking Hardware and Handles:
 
** NOTE TO SPECIFIER ** Delete primary swing panel handle type not required.
 
a.
Primary Swing Panel: Lever compression lock (LCL) is available on Active Leaf ("Man Doors"), allowing exterior and interior access, only allowed on an odd sequenced panel (1, 3, 5, & 7). Exterior has keyed access and interior has a thumb turn. In double swing door configurations, only one of the swing panels (left or right) can have an LCL.
b.
Primary Swing Panel: Twinbolt lock (TBL) is available on swing panels (Active Leaf) and even panel configurations. TBL's will provide interior access only and are common in window applications. Keyed access is available.
c.
Primary Swing Concealed Bolts are stainless steel tips.
d.
Primary Swing Handle Finish:
 
** NOTE TO SPECIFIER ** Delete primary handle finish not required.
 
1)
Dark Bronze Powdercoat.
2)
Brushed Chrome.
3)
Satin Chrome.
4)
Satin White Powdercoat.
e.
LCL Door handle will be placed at 36 inches (914 mm) on the panel. TBL handle will be place at the same height as the other TBL handles on the inactive, hinged folding leaf panels.
f.
Inactive Folding Leaf Locking Hardware: Twinbolt lock (TBL) is standard on folding panels (Inactive Leaf) and even panel configurations. TBL's will provide interior access only and are common in window applications. Keyed access is available.
g.
Folding Panel Handle Finish:
 
** NOTE TO SPECIFIER ** Delete TBL handle finish not required.
 
1)
Dark Bronze Powdercoat.
2)
Brushed Chrome.
3)
Satin Chrome.
4)
Satin White Powdercoat.
9.
Weather Stripping: Provide manufacturer's standard weather stripping at frame and door components.
 
** NOTE TO SPECIFIER ** Metal on metal screws for moving or vibrating parts should always have some form of locking adhesive to prevent screws from loosening and damaging metal products over time.
 
10.
Provide stainless steel frame assembly screws and hinge screws with pre-applied Loctite DRI-LOC 2045.
 
** NOTE TO SPECIFIER ** Purpose of the door magnet and door catch is to keep odd numbered end panels (3, 5 & 7) in an open position. Delete if not required.
 
11.
Door Magnet for Odd Sequenced Panel without handle.
12.
Door Latch for Odd Sequenced Panel with a handle.
 
** NOTE TO SPECIFIER ** Lanai Doors(TM) top-hung aluminum folding door and window systems are a great alternative to traditional French doors, sliders, pocket doors and pass-thru windows in residential, hospitality and commercial applications.
 
B.
Aluminum Folding Glass Doors and Windows:
1.
Configuration
 
** NOTE TO SPECIFIER ** Delete swing type not required.
 
a.
Type: Inswing Panels
b.
Type: Outswing Panels
2.
Panels
a.
Maximum Number of Panels: 16 (8 in each direction).
b.
Panel thickness: 1-3/4 inches (44 mm)
c.
Side Stiles: 2-15/16 inches (75 mm) wide
 
** NOTE TO SPECIFIER ** Typical sizes below. Delete sizes not required.
 
d.
Top Rail: 3-9/16 inches (90 mm) wide.
e.
Top Rail: 7-3/16 inches (183 mm) wide.
f.
Top Rail: 10-13/16 inches (274 mm) wide.
g.
Bottom Rail (Kickplate): 3-9/16 inches (90 mm) wide.
h.
Bottom Rail (Kickplate): 7-3/16 inches (183 mm) wide.
i.
Bottom Rail (Kickplate): 10-13/16 inches (274 mm) wide.
 
** NOTE TO SPECIFIER ** Provide 4-3/8" wide frame knocked-down and fully prepped for assembly. To assist with assembly, header will include pivots and carriers, and threshold will include pivots. Jambs stops will be trimmed to accept header and threshold, and assembly holes will be drilled.
 
3.
Frame and Threshold
a.
Frame width 4-3/8 inches (111 mm)
b.
Thresholds:
 
** NOTE TO SPECIFIER ** Delete threshold not required. Lanai's ADA low-rise and ADA flush and ADA weeping flush thresholds comply with 2010 ADA code 302.3.
 
1)
Provide raised outswing standard threshold in clear or dark bronze anodized finish.
2)
Provide raised inswing standard threshold in clear or dark bronze anodized finish.
3)
Provide raised narrow concealed threshold in clear or dark bronze anodized finish.
4)
Provide ADA low-rise flush interior threshold in clear or dark bronze anodized finish.
5)
Provide ADA low-rise flush exterior threshold in clear or dark bronze anodized finish
6)
Provide ADA low-rise threshold in clear or dark bronze anodized finish.
7)
Provide ADA flush threshold in dark bronze anodized finish.
8)
Provide ADA weeping flush threshold in clear or dark bronze anodized finish.
4.
Framing and Panels: From manufacturer's standard extruded aluminum, provide header track, threshold, jambs and panels in dimensions shown on drawings and confirmations.
a.
Aluminum extrusion with nominal thickness of .078 and alloy strength of 6063-T5;
b.
Standard panels shall be glazed and fully prepped with hardware and weather stripping attached;
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
c.
Aluminum Finish: Class 1 clear anodized.
d.
Aluminum Finish: Class 1 dark bronze anodized;
e.
Aluminum Finish: 2-Coat 70% Kynar.
f.
Aluminum Finish: Custom 3-Coat 70% Kynar XL
g.
Custom finish as scheduled.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
h.
Radius frame with straight glass panels
i.
Zero-post corner system.
j.
Door-window combination systems.
k.
Pass through window without bottom guide.
 
** NOTE TO SPECIFIER ** Delete performance if not required.
 
5.
Performance:
a.
Test Application: ASTM E 283-04/330-02/331-00/547 & ASTM F 842 & AAMA 1304.
1)
Out-Swinging Door with standard hardware:
2)
Tested Unit Size: 238-5/32 inches by 123-17/32 inches (6049 mm by 3138 mm).
3)
Tested Panel Size: Six (6) Panels, 39 inches by 120 inches (991 mm by 3048 mm).
4)
Glass: 1 inch (25 mm) IGU.
5)
Standard Threshold:
a)
Air Infiltration:
1)
1.57 psf - 0.03 cfm/ft2outswing
2)
6.24 psf - 0.07 cfm/ft2outswing
b)
Water Infiltration: 9.19 psf outswing
c)
Design Pressure: +40/-46.6 psf outswing
d)
Forced Entry: Passed
b.
Test Application: NFRC 100-2010/200-2010/500-2010.
1)
Out-Swinging Door with Frame and Standard Threshold.
2)
Unit Size: 40-3/4 inches by 82-3/8 inches (1035 mm by 2092 mm).
3)
Glass: 1 inch (25 mm) IGU Guardian RLE 66/27 (e=0.020 on #2 surface), ZF-S 90% Argon, clear.
4)
Standard Thermal Transmittance: 0.61. (Architectural Testing D6115.01-301-46, dated 06/11/2014).
 
** NOTE TO SPECIFIER ** Lanai uses a variety of glass suppliers. Architect can specify Cardinal, Solarban, Duracon, Guardian, and others. Contact Lanai to verify that the custom glass choice is available.
 
6.
Glass Selection:
a.
Overall Glass Thickness:
 
** NOTE TO SPECIFIER ** Select glass option, and delete others.
 
1)
Single glaze 1/2 inch (13 mm)
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
2)
Single glaze 9/16 inch (14mm)
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
3)
Insulated glazing 1 inch (25 mm)
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
Low E coating: __________
2)
Tint: __________
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Simulated divided lites
c.
True divided lites with horizontal muntin(s)
d.
Performance Values.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1)
U-Factor: _______
2)
SHGC: _______
3)
VT: ______
4)
CR: ______
 
** NOTE TO SPECIFIER ** All even numbered panels are tied into the header with a carrier. Manufacturer's standard lever set is a four-point lever compression lock (latch, deadbolt & concealed two-point shoot-bolts). Twinbolt locks have two concealed shoot-bolts that are operated with a 90 degree turn of the handle Details as follows:
 
7.
Locking Hardware and Handles:
 
** NOTE TO SPECIFIER ** Delete primary swing panel handle type not required.
 
a.
Primary Swing Panel: Lever compression lock (LCL) is available on Active Leaf ("Man Doors"), allowing exterior and interior access, only allowed on an odd sequenced panel (1, 3, 5, & 7). Exterior has keyed access and interior has a thumb turn. In double swing door configurations, only one of the swing panels (left or right) can have an LCL.
b.
Primary Swing Panel: Twinbolt lock (TBL) is available on swing panels (Active Leaf) and even panel configurations. TBL's will provide interior access only and are common in window applications. Keyed access is available.
c.
Primary Swing Concealed Bolts are stainless steel tips.
d.
Primary Swing Handle Finish:
 
** NOTE TO SPECIFIER ** Delete primary handle finish not required.
 
1)
Dark Bronze Powdercoat
2)
Brushed Chrome
3)
Satin Chrome
4)
Satin White Powdercoat
e.
LCL Door handle will be placed at 36 inches (914 mm) on the panel. TBL handle will be place at the same height as the other TBL handles on the inactive, hinged folding leaf panels.
f.
Inactive Folding Leaf Locking Hardware: Twinbolt lock (TBL) is standard on folding panels (Inactive Leaf) and placed on all odd sequenced panel without a lever compression lock. TBL's will provide interior access only and are common in window applications. Keyed access is available.
g.
Folding Panel Handle Finish:
 
** NOTE TO SPECIFIER ** Delete TBL handle finish not required.
 
1)
Dark Bronze Powdercoat
2)
Brushed Chrome
3)
Satin Chrome
4)
Satin White Powdercoat
8.
Weather Stripping: Provide manufacturer's standard weather stripping at frame and door components.
 
** NOTE TO SPECIFIER ** Metal on metal screws for moving or vibrating parts should always have some form of locking adhesive to prevent screws from loosening and damaging metal products over time.
 
9.
Provide stainless steel frame assembly screws and hinge screws with pre-applied Loctite DRI-LOC 2045.
 
** NOTE TO SPECIFIER ** Purpose of the door magnet and door catch is to keep odd numbered end panels (3, 5 & 7) in an open position. Delete if not required.
 
10.
Door Magnet for Odd Sequenced Panel without handle.
11.
Door Latch for Odd Sequenced Panel with a handle.
 
** NOTE TO SPECIFIER ** Lanai Doors(TM) top-hung thermally broken aluminum folding glass door and window system's slim profiles deliver the modern or contemporary look desired in residential, hospitality and commercial applications similar to our standard aluminum system. The thermally broken design delivers similar energy performance to our wood and clad systems to meet and exceed the energy codes of tomorrow. Utilizing top quality materials and thicker than normal aluminum profiles, Lanai Thermally Broken Aluminum Folding Glass Doors are among the largest in the industry.
 
C.
Thermally Broken Aluminum Folding Glass Doors and Windows:
1.
Configuration
 
** NOTE TO SPECIFIER ** Delete swing type not required.
 
a.
Type: Inswing Panels.
b.
Type: Outswing Panels.
2.
Panels
a.
Maximum Number of Panels: 16 (8 in each direction).
b.
Panel thickness: 2-1/4 inches (57 mm) thick.
c.
Side Stiles: 2-7/8 inches (73 mm) wide.
 
** NOTE TO SPECIFIER ** Typical sizes below. Delete sizes not required.
 
d.
Top Rail: 2-7/8 inches (73 mm) wide.
e.
Mid Rail (horizontal muntin or true divided lite): 2 inches (51 mm) wide.
f.
Bottom Rail (Kickplate): 2-7/8 inches (73 mm) wide.
g.
Bottom Rail (Kickplate): 10-5/32 inches (258 mm) wide.
 
** NOTE TO SPECIFIER ** Provide 4-11/16" wide frame knocked-down and fully prepped for assembly. To assist with assembly, header will include pivots and carriers, and threshold will include pivots. Jambs stops will be trimmed to accept header and threshold, and assembly holes will be drilled.
 
3.
Frame and Threshold
a.
Frame width 4-11/16 inches (119 mm)
b.
Thresholds:
 
** NOTE TO SPECIFIER ** Delete threshold not required. Lanai's thermally broken ADA low-rise and ADA flush and ADA weeping flush thresholds comply with 2010 ADA code 302.3.
 
1)
Provide thermally broken raised standard threshold in clear or dark bronze anodized finish.
2)
Provide thermally broken raised narrow concealed threshold in clear or dark bronze anodized finish.
3)
Provide thermally broken ADA low-rise threshold in clear or dark bronze anodized finish.
4)
Provide thermally broken ADA low-rise flush interior threshold in clear or dark bronze anodized finish.
5)
Provide thermally broken ADA low-rise flush exterior threshold in clear or dark bronze anodized finish
6)
Provide ADA flush threshold in dark bronze anodized finish.
7)
Provide ADA weeping flush threshold in clear or dark bronze anodized finish.
4.
Framing and Panels: From manufacturer's standard extruded aluminum, provide header track, threshold, jambs and panels in dimensions shown on drawings and confirmations.
a.
Aluminum extrusion with nominal thickness of .150 and alloy strength of 6063-T5;
b.
Standard panels shall be glazed and fully prepped with hardware and weather stripping attached;
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
c.
Aluminum Finish: Class 1 clear anodized.
d.
Aluminum Finish: Class 1 dark bronze anodized;
e.
Aluminum Finish: 2-Coat 70% Kynar.
f.
Aluminum Finish: Custom 3-Coat 70% Kynar XL
g.
Custom finish as scheduled.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
h.
Radius frame with straight glass panels
i.
Zero-post corner system.
j.
Door-window combination systems.
k.
Pass through window without bottom guide.
 
** NOTE TO SPECIFIER ** Delete performance if not required.
 
5.
Performance:
a.
Test Application: AAMA/WDMA/CSA 101/I.S.2/A440-11, NAFS 2011.
1)
Out-Swinging Door with standard hardware:
2)
Tested Unit Size: 255-21/32 inches by 135-13/16 inches (6494 mm by 3450 mm).
3)
Tested Panel Size: Six (6) Panels, 42 inches by 132 inches (1067 mm by 3353 mm).
4)
Glass: 1-3/8 inches (35 mm) IGU 1/4" clear tempered/ Aluminum Spacer/ 1/4" clear tempered with dry glazing.
5)
Standard Threshold:
a)
Air Infiltration:
1)
1.57 psf - 0.01 cfm/ft2 outswing
2)
6.24 psf - 0.02 cfm/ft2 outswing
b)
Water Infiltration: 7.52 psf outswing
c)
Design Pressure: +45/-40 psf outswing
d)
Forced Entry: Passed
b.
Test Application: NFRC 100/200/500.
1)
Out-Swinging Door with Frame and Standard Threshold.
2)
Unit Size: 75-3/8 inches by 82-3/8 inches (1915 mm by 2092 mm).
3)
Glass: 1-3/8 inches (35 mm) IGU Cardinal E366 (e=0.022 on #2 surface), ZF-D 90% Argon, Cardinal 180 (e=0.068 on #4), ZF-D 90% Argon, Cardinal i89 (e=0.149 on #6).
4)
Standard Thermal Transmittance: 0.33. (Architectural Testing H0063.01-301-46, dated 06/22/2017).
 
** NOTE TO SPECIFIER ** Lanai uses a variety of glass suppliers. Architect can specify Cardinal, Solarban, Duracon, Guardian, and others. Contact Lanai to verify that the custom glass choice is available.
 
6.
Glass Selection:
a.
Overall Glass Thickness:
 
** NOTE TO SPECIFIER ** Select glass option, and delete others.
 
1)
Single glaze 1/2 inch (13 mm)
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
2)
Single glaze 9/16 inch (14mm)
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
3)
Glass Type: Dual Insulated Glazing 1 inch (25 mm)
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
4)
Glass Type: Dual Insulated Glazing 1-3/8 inches (35 mm)
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
5)
Glass Type: Triple Insulated Glazing 1-3/8 inches (35 mm)
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space between Outboard and Center lites.
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Center lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
d)
Space between Inboard and Center lites.
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
e)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Simulated divided lites
c.
True divided lites with horizontal muntin(s)
d.
Performance Values.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1)
U-Factor: _______
2)
SHGC: _______
3)
VT: ______
4)
CR: ______
 
** NOTE TO SPECIFIER ** All even numbered panels are tied into the header with a carrier. Manufacturer's standard lever set is a four-point lever compression lock (latch, deadbolt & concealed two-point shoot-bolts). Twinbolt locks have two concealed shoot-bolts that are operated with a 90 degree turn of the handle. Details as follows:
 
7.
Locking Hardware and Handles:
 
** NOTE TO SPECIFIER ** Delete primary swing panel handle type not required.
 
a.
Primary Swing Panel: Lever compression lock (LCL) is available on Active Leaf ("Man Doors"), allowing exterior and interior access, only allowed on an odd sequenced panel (1, 3, 5, & 7). Exterior has keyed access and interior has a thumb turn. In double swing door configurations, only one of the swing panels (left or right) can have an LCL.
b.
Primary Swing Panel: Twinbolt lock (TBL) is available on swing panels (Active Leaf) and even panel configurations. TBL's will provide interior access only and are common in window applications. Keyed access is available.
c.
Primary Swing Concealed Bolts are stainless steel tips.
d.
Primary Swing Handle Finish:
 
** NOTE TO SPECIFIER ** Delete primary handle finish not required.
 
1)
Dark Bronze Powdercoat
2)
Brushed Chrome
3)
Satin Chrome
4)
Satin White Powdercoat
e.
LCL Door handle will be placed at 36 inches (914 mm) on the panel. TBL handle will be place at the same height as the other TBL handles on the inactive, hinged folding leaf panels.
f.
Inactive Folding Leaf Locking Hardware: Twinbolt lock (TBL) is standard on folding panels (Inactive Leaf) and placed on all odd sequenced panel without a lever compression lock. TBL's will provide interior access only and are common in window applications. Keyed access is available.
g.
Folding Panel TBL Handle Finish:
 
** NOTE TO SPECIFIER ** Delete TBL handle finish not required.
 
1)
Dark Bronze Powdercoat
2)
Brushed Chrome
3)
Satin Chrome
4)
Satin White Powdercoat
h.
Folding Panel TBL Concealed Bolts are stainless steel tips.
8.
Weather Stripping: Provide manufacturer's standard weather stripping at frame and door components.
 
** NOTE TO SPECIFIER ** Metal on metal screws for moving or vibrating parts should always have some form of locking adhesive to prevent screws from loosening and damaging metal products over time.
 
9.
Provide stainless steel frame assembly screws and hinge screws with pre-applied Loctite DRI-LOC 2045.
 
** NOTE TO SPECIFIER ** Purpose of the door magnet and door catch is to keep odd numbered end panels (3, 5 & 7) in an open position. Delete if not required.
 
10.
Door Magnet for Odd Sequenced Panel without handle.
11.
Door Latch for Odd Sequenced Panel with a handle.
 
** NOTE TO SPECIFIER ** Lanai Doors wood folding systems are among the largest in the industry and can be configured various ways. The maximum size wood door panel is 10 feet tall by 39 inches wide; up to 220 pounds; and up to 2-1/4 inches thick. Lanai Doors wood folding door and window systems can be configured to stack outside or inside your house. You also have the option of any combination of panels stacking either to the left or to the right, neither direction to exceed eight folding panels. These industry leading options allow you to "Bring The Outdoors In" in a big way. Don't forget to ask about our radius or corner units too.
 
D.
Wood Folding Glass Doors and Windows:
1.
Configuration:
 
** NOTE TO SPECIFIER ** Delete swing type not required.
 
a.
Type: Inswing Panels
b.
Type: Outswing Panels
2.
Panels:
a.
Maximum Number of Panels: 16 (8 in each direction).
 
** NOTE TO SPECIFIER ** Delete panel sizes not required.
 
b.
Panel Size: 1-3/4 inches (44 mm) thick panels which are made with 4-1/2 inches (114 mm) wide stiles and top rail and 9-1/2 inches (241 mm) bottom rail.
c.
Panel Size: 1-3/4 inches (44 mm) thick panels with custom sized stiles and/or rails.
d.
Panel Size: 2-1/4 inches (57 mm) thick panels which are made with 4-1/2 inches (114 mm) wide stiles and top rail and 9-1/2 inches (241 mm) bottom rail.
e.
Panel Size: 2-1/4 inches (57 mm) thick panels with custom sized stiles and/or rails
 
** NOTE TO SPECIFIER ** Provide 6-9/16" wide frame knocked-down and fully prepped for assembly. To assist with assembly, header will include pivots and carriers, and threshold will include pivots. Jambs stops will be trimmed to accept header and threshold, and assembly holes will be drilled;
 
3.
Framing and Threshold:
a.
Frame width 6-9/16 inches (167 mm)
b.
Thresholds:
 
** NOTE TO SPECIFIER ** Delete threshold not required.
 
1)
Provide thermally-broken raised standard outswing threshold in clear or dark bronze anodized finish with unfinished VG douglas fir top.
2)
Provide thermally-broken raised standard outswing threshold in clear or dark bronze anodized finish with blank top, to be completed by others in the field.
3)
Provide thermally-broken raised standard inswing threshold in dark bronze anodized finish.
4)
Provide thermally-broken ADA low-rise threshold in clear or dark bronze anodized finish.
5)
Provide ADA flush threshold in dark bronze anodized finish.
6)
Provide ADA weeping flush threshold in clear or dark bronze anodized finish.
4.
Framing and Panels: From manufacturer's standard provide header track, threshold, jambs and panels in dimensions shown on drawings and confirmations.
 
** NOTE TO SPECIFIER ** Delete wood types not required.
 
a.
Wood Type (excluding outswing standard threshold): Unfinished red oak wood type jambs and header. Engineered core panels with unfinished red oak veneer.
b.
Wood Type (excluding outswing standard threshold): Unfinished superior alder wood type jambs and header. Engineered core panels with unfinished superior alder veneer.
c.
Wood Type (excluding outswing standard threshold): Unfinished clear pine wood type jambs and header. Engineered core panels with unfinished clear pine veneer.
d.
Wood Type (excluding outswing standard threshold): Custom wood type jambs and header. Engineered core panels with custom wood type veneer
e.
Aluminum extrusion (header track and threshold) with nominal thickness of 0.078 and alloy strength of 6063-T5;
f.
Header Track Finish
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1)
Aluminum Finish: Class 1 clear anodized.
2)
Aluminum Finish: Class 1 dark bronze anodized;
3)
Aluminum Finish: Custom 2-Coat 70% Kynar.
4)
Aluminum Finish: Custom 3-Coat 70% Kynar XL
5)
Custom finish as scheduled.
g.
Standard panels shall be fully prepped with hardware and weather stripping attached;
h.
Provide panel with standard IG one lite;
 
** NOTE TO SPECIFIER ** Delete options not required.
 
i.
Option: Radius frame with straight glass panels
j.
Option: Zero-post corner system.
k.
Option: Door-window combination systems.
l.
Option: Pass through window without bottom guide
5.
Performance:
a.
Test Application: ASTM E 283-04/330-02/331-00/547/1886-05/1996-05 & ASTM F 842 & CAWM 300-96 & AAMA 1304-02.
1)
Outswing - Left Panel Swings Out Independently and Three Right Panels Bi-fold Out.
2)
Tested Unit Size: 146.66 inches by 97.38 inches (3725 mm by 2473 mm).
3)
Tested Panel Sizes: Four (4) Panels, 35.75 inches by 93.25 inches (933 mm by 2369 mm).
4)
Glass: 0.73 inches (19 mm) overall wide insulated glass with 4 mm clear tempered glass on both sides. Spacers shall be aluminum box type and dual sealed
5)
Outswing Standard Threshold:
a)
Air Infiltration (ASTM E 283) 1.57 psf; 0.05 cfm/sf.
b)
Water Penetration (ASTM E 547) 7.5 psf: No Leakage.
c)
Uniform Load Deflection at Design Pressure (ASTM E 330) 30 psf +/-: 1.20/1.26 inches - No Damage.
d)
Uniform Load Structural at 150% of Design Pressure (ASTM E 330) 45 PSF +/-: 0.06 inch set - No Damage.
e)
Forced Entry Resistance for Sliding Glass Doors (ASTM F 842): Passed (No Entry).
f)
Forced Entry Resistance for Sliding Glass Doors (CAWM 300-96): Passed (No Entry).
g)
Resistance of Side-Hinged Door Systems Results of Operable Pane (AAMA 1304-02): Passed.
b.
Test Application: ANSI/NFRC 100-2014/200-2014 & NFRC 500-2014
1)
Out-Swinging Door with Frame and Standard Threshold.
2)
Series/Model: 2-1/4" Clad Panel & Frame
3)
Unit Size: 37-3/4 inches by 82-3/8 inches (959 mm by 2092 mm).
4)
Glass: 1-15/32 inches (37 mm) IGU 5/32 inch (4 mm) Cardinal 180 (e=0.068 on #2 surface), SS-D 90% Argon, 1/8 inch (3 mm) Cardinal E-366 (e=0.022 on #4 surface), SS-D 90% Argon, 3/16 inch (5 mm) Cardinal i89 (e=0.149 on #6 surface).
5)
Standard Thermal Transmittance: 0.24. (Intertek)
 
** NOTE TO SPECIFIER ** Lanai uses a variety of glass suppliers. Architect can specify Cardinal, Solarban, Duracon, Guardian, and others. Contact Lanai to verify that the custom glass choice is available.
 
6.
Glass Selection:
a.
Overall Glass thickness:
 
** NOTE TO SPECIFIER ** Select glass type, and delete others.
 
1)
Glass Type: Single glaze 1/2 inch (13 mm)
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
2)
Glass Type: Single glaze 9/16 inch (14mm)
 
** NOTE TO SPECIFIER ** Select glass option(s), and delete others.
 
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
3)
Glass Type: Insulated glazing 3/4 inch (19 mm)
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
4)
Glass Type: Insulated glazing custom overall thickness: ________
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Simulated divided lites.
c.
True divided lites with horizontal and/or vertical muntins.
d.
Performance Values.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1)
U-Factor: _______
2)
SHGC: _______
3)
VT: ______
4)
CR: ______
 
** NOTE TO SPECIFIER ** All even numbered panels are tied into the header with a carrier. Manufacturer's standard lever set is a five-point lever lock (latch, deadbolt, top & bottom tongues, & concealed bottom shoot-bolt). Flushbolts are manually operated bolts that are mounted flush on the interior of all odd sequenced panels without a multipoint lever set. Flushbolts engage into the header and threshold. Details are as follows:
 
7.
Locking Hardware and Handles:
 
** NOTE TO SPECIFIER ** Delete primary swing panel lock type not required.
 
a.
Primary Swing Panel: multipoint lockset is available on Active Leaf ("Man Doors"), allowing exterior and interior access, only allowed on an odd sequenced panel (1, 3, 5, & 7). Exterior has keyed access and interior has a thumb turn.
 
** NOTE TO SPECIFIER ** Delete primary handle finish not required.
 
1)
Rustic Umber
2)
Satin Nickel
3)
Other Custom Finish
b.
Primary Swing Panel: Top and Bottom Flushbolts are available on swing panels (Active Leaf) and even panel configurations. Flushbolts will provide interior access only and are common in window applications. Keyed access is available.
c.
Multipoint Door handle will be placed at 36 inches (914 mm) on the panel. Flushbolts are placed at the top and bottom on the interior of active leaf without multipoint and inactive, hinged folding leaf panels.
d.
Inactive Folding Leaf Locking Hardware: Flushbolt is standard on folding panels (Inactive Leaf) and even panel configurations. Flushbolts will provide interior access only and are common in window applications. Keyed access is available.
 
** NOTE TO SPECIFIER ** Delete flushbolt finish not required.
 
1)
Bronze Aluminum
2)
Satin Aluminum
8.
Weather Stripping: Provide manufacturer's standard weather stripping at frame and door components.
 
** NOTE TO SPECIFIER ** Purpose of the door magnet and door catch is to keep odd numbered end panels (3, 5 & 7) in an open position. Delete if not required.
 
9.
Door Magnet for Odd Sequenced Panel without handle.
10.
Door Latch for Odd Sequenced Panel with a handle.
 
** NOTE TO SPECIFIER ** Lanai Doors clad folding systems are among the largest in the industry and can be configured various ways. The maximum size aluminum clad wood door panel is 10 feet tall by 39 inches wide; up to 220 pounds; and up to 2-1/4 inches thick. Lanai Doors(TM) aluminum clad wood folding door and window systems can be configured to stack outside or inside your house. You also have the option of any combination of panels stacking either to the left or to the right, neither direction to exceed eight folding panels.
 
E.
Aluminum Clad Wood Folding Glass Doors and Windows:
1.
Configuration:
 
** NOTE TO SPECIFIER ** Delete swing type not required.
 
a.
Type: Inswing Panels
b.
Type: Outswing Panels
2.
Panels
a.
Maximum Number of Panels: 16 (8 in each direction).
 
** NOTE TO SPECIFIER ** Delete panel sizes not required.
 
b.
Panel Size: 1-3/4 inches (44 mm) thick panels which are made with 4-1/2 inches (114 mm) wide stiles and top rail and 6-1/2 inches (165 mm) bottom rail.
c.
Panel Size: 1-3/4 inches (44 mm) thick panels with custom sized stiles and rails.
d.
Panel Size: 2-1/4 inches (57 mm) thick panels which are made with 4-1/2 inches (114 mm) wide stiles and top rail and 6-1/2 inches (165 mm) bottom rail.
e.
Panel Size: 2-1/4 inches (57 mm) thick panels with custom sized stiles and rails.
 
** NOTE TO SPECIFIER ** Provide 6-9/16" wide frame knocked-down and fully prepped for assembly. To assist with assembly, header will include pivots and carriers, and threshold will include pivots. Jambs stops will be trimmed to accept header and threshold, and assembly holes will be drilled;
 
3.
Framing and Threshold
a.
Frame width 6-9/16 inches (167 mm)
b.
Thresholds:
 
** NOTE TO SPECIFIER ** Delete threshold not required.
 
1)
Provide thermally-broken raised standard outswing threshold in clear or dark bronze anodized finish with unfinished VG douglas fir top.
2)
Provide thermally-broken raised standard outswing threshold in clear or dark bronze anodized finish with blank top, to be completed by others in the field.
3)
Provide thermally-broken raised standard inswing threshold in dark bronze anodized finish.
4)
Provide thermally-broken ADA low-rise threshold in clear or dark bronze anodized finish.
5)
Provide ADA flush threshold in dark bronze anodized finish.
6)
Provide ADA weeping flush threshold in clear or dark bronze anodized finish.
4.
Framing and Panels: From manufacturer's standard provide header track, threshold, jambs and panels in dimensions shown on drawings and confirmations.
 
** NOTE TO SPECIFIER ** Delete wood type not required.
 
a.
Wood Type: Unfinished pine wood type jambs and header. Engineered core panels with unfinished stain-grade pine veneer interior.
b.
Wood Type: Custom wood type jambs and header. Engineered core panels with custom wood type veneer interior
c.
Aluminum extrusion (header track and threshold) with nominal thickness of 0.078 and alloy strength of 6063-T5.
d.
Cladding with nominal thickness of 0.0625 inch (1.6 mm). Finish cladding and header track as follows:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1)
Aluminum Finish: Class 1 clear anodized.
2)
Aluminum Finish: Class 1 dark bronze anodized;
3)
Aluminum Finish: Custom Paint.
4)
Custom finish as scheduled.
e.
Standard panels shall be fully prepped with hardware and weather stripping attached.
f.
Provide panel with standard IG one lite.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
g.
Option: Radius frame with straight glass panels.
h.
Option: Zero-post corner system.
i.
Option: Door-window combination systems.
j.
Option: Pass through window without bottom guide.
k.
Option: Nail fin for stucco.
l.
Option: Nail fin flat.
5.
Performance:
a.
Test Application: ASTM E 283-04/330-02/331-00/547/1886-05/1996-05 & ASTM F 842 & CAWM 300-96 & AAMA 1304-02.
1)
Configuration: Outswing - Left Panel Swings Out Independently and Three Right Panels Bi-fold Out.
2)
Tested Unit Size: 146.66 inches by 97.38 inches (3725 mm by 2473 mm).
3)
Tested Panel Size: 35.75 inches X 93.25 inches (933 mm by 2369 mm).
4)
Glass: 0.73 inches (19 mm) overall wide insulated glass with 4 mm clear tempered glass on both sides. Spacers shall be aluminum box type and dual sealed.
5)
Outswing Standard Threshold:
a)
Air Infiltration (ASTM E 283) 1.57 psf; 0.05 cfm/sf.
b)
Water Penetration (ASTM E 547) 7.5 psf: No Leakage.
c)
Uniform Load Deflection at Design Pressure (ASTM E 330) 30 psf +/-: 1.20/1.26 inches - No Damage.
d)
Uniform Load Structural at 150% of Design Pressure (ASTM E 330) 45 PSF +/-: 0.06 inch set - No Damage.
e)
Forced Entry Resistance for Sliding Glass Doors (ASTM F 842): Passed (No Entry).
f)
Forced Entry Resistance for Sliding Glass Doors (CAWM 300-96): Passed (No Entry).
g)
Resistance of Side-Hinged Door Systems Results of Operable Pane (AAMA 1304-02): Passed.
b.
Test Application: ANSI/NFRC 100-2014/200-2014 & NFRC 500-2014
1)
Out-Swinging Door with Frame and Standard Threshold.
2)
Series/Model: 2-1/4" Clad Panel & Frame
3)
Unit Size: 37-3/4 inches by 82-3/8 inches (959 mm by 2092 mm).
4)
Glass: 1-15/32 inches (37 mm) IGU 5/32 inch (4 mm) Cardinal 180 (e=0.068 on #2 surface), SS-D 90% Argon, 1/8 inch (3 mm) Cardinal E-366 (e=0.022 on #4 surface), SS-D 90% Argon, 3/16 inch (5 mm) Cardinal i89 (e=0.149 on #6 surface).
5)
Standard Thermal Transmittance: 0.24. (Intertek
 
** NOTE TO SPECIFIER ** Lanai uses a variety of glass suppliers. Architect can specify Cardinal, Solarban, Duracon, Guardian, and others. Contact Lanai to verify that the custom glass choice is available.
 
6.
Glass Selection
a.
Overall Glass thickness:
 
** NOTE TO SPECIFIER ** Select glass type, and delete others.
 
1)
Glass Type: Single glaze 1/2 inch (13 mm)
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
2)
Glass Type: Single glaze 9/16 inch (14mm)
 
** NOTE TO SPECIFIER ** Select glass option(s), and delete others.
 
a)
Tempered Glass
b)
Laminate
c)
Tint: _______
d)
Coating: _______
3)
Glass Type: Insulated glazing 3/4 inch (19 mm)
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
4)
Glass Type: Insulated glazing custom overall thickness: ________
a)
Outboard lite:
 
** NOTE TO SPECIFIER ** Select outboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
b)
Space
 
** NOTE TO SPECIFIER ** Select glass spacer and air space options, and delete if not required.
 
1)
Bronze Spacer
2)
Silver Spacer
3)
Super Spacer
4)
Air
5)
90% Argon
c)
Inboard lite:
 
** NOTE TO SPECIFIER ** Select inboard glass options, and delete if not required.
 
1)
low E coating: _______
2)
Tint: ________
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Simulated divided lites
c.
Performance Values.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1)
U-Factor: _______
2)
SHGC: _______
3)
VT: ______
4)
CR: ______
 
** NOTE TO SPECIFIER ** All even numbered panels are tied into the header with a carrier. Manufacturer's standard lever set is a five-point lever lock (latch, deadbolt, top & bottom tongues, & concealed bottom shoot-bolt). Flushbolts are manually operated bolts that are mounted flush on the interior of all odd sequenced panels without a multipoint lever set. Flushbolts engage into the header and threshold. Details are as follows:
 
7.
Locking Hardware and Handles:
 
** NOTE TO SPECIFIER ** Delete primary swing panel lock type not required.
 
a.
Primary Swing Panel: multipoint lockset is available on Active Leaf ("Man Doors"), allowing exterior and interior access, only allowed on an odd sequenced panel (1, 3, 5, & 7). Exterior has keyed access and interior has a thumb turn.
 
** NOTE TO SPECIFIER ** Delete primary handle finish not required.
 
1)
Rustic Umber.
2)
Satin Nickel.
3)
Other Custom Finish.
b.
Primary Swing Panel: Top and Bottom Flushbolts are available on swing panels (Active Leaf) and even panel configurations. Flushbolts will provide interior access only and are common in window applications. Keyed access is available.
c.
Multipoint Door handle will be placed at 36 inches (914 mm) on the panel. Flushbolts are placed at the top and bottom on the interior of active leaf without multipoint and inactive, hinged folding leaf panels.
d.
Inactive Folding Leaf Locking Hardware: Flushbolt is standard on folding panels (Inactive Leaf) and even panel configurations. Flushbolts will provide interior access only and are common in window applications. Keyed access is available.
 
** NOTE TO SPECIFIER ** Delete flushbolt finish not required.
 
1)
Bronze Aluminum
2)
Satin Aluminum
8.
Weather Stripping: Provide manufacturer's standard weather stripping at frame and door components.
 
** NOTE TO SPECIFIER ** Purpose of the door magnet and door catch is to keep odd numbered end panels (3, 5 & 7) in an open position. Delete if not required.
 
9.
Door Magnet for Odd Sequenced Panel without handle.
10.
Door Latch for Odd Sequenced Panel with a handle.
2.3
FOLDING DOOR HARDWARE
A.
Application:
1.
Maximum Panel Weight: 250 lbs (113 kg).
2.
Maximum Panel Width: 48 inches (1219 mm).
3.
Maximum Panel Height: 12 feet (3658 mm).
4.
Maximum Number Panels: 16 (8 each direction).
5.
Testing: Cyclic Testing: 50,000 cycles.
6.
Performance: Approved for use with units approved for Miami-Dade County, Florida NOA certificate.
7.
Components: Stainless steel.
a.
Pivots and carriers shall have vertical adjustment of 7/16 inch (11 mm) and pivots shall have horizontal adjustment of 3/8 inch (9.5 mm) with only a screwdriver. All adjustments shall be completed without removing any panels. As buildings settle, subsequent adjustments to installed systems shall be accomplished quickly and efficiently.
 
** NOTE TO SPECIFIER ** Top-hung bi-folding hardware operates more smoothly than bottom roller systems. Over time, bottom rollers tend to bind and accumulate debris in their roller track and rollers.
 
b.
Pivots, carriers and hinges shall be made from .115 inch (3 mm) thick 304 grade stainless steel. The strength of this hardware allows 3-0/8-0 panels to only need three hinges between each panel. Carriers include four 1-1/2 inches by 7/16 inch (38 mm x 11 mm) durable wheels with custom machined packed ball bearings and sealed for reliable smooth operation. Bottom carrier roller guides are made from 304 grade stainless steel with custom machined packed ball bearings and sealed for reliable smooth operation and keep panels secure.
8.
Finish:
 
** NOTE TO SPECIFIER ** Delete hinge finish not required.
 
a.
Brushed Satin Stainless Steel.
b.
PVD Bronze over Stainless Steel.
2.4
FABRlCATlON
A.
Fabricate folding systems to design, size, and configuration specified and to indicated standards.
B.
Rough Opening Sizes: Refer to drawings for custom frame size. All ADA thresholds must indicate net frame dimensions and/or rough opening from subfloor with estimated height of finished floor (including all underlayment).
C.
Inswing or Outswing: Refer to drawings for swing direction.
 
** NOTE TO SPECIFIER ** Maximum panel size is 48 inches (1219 mm) wide by 144 inches (3658 mm) tall, up to 250 lbs (113 kg). Maximum number of panels is 16 - no more than eight in each direction.
 
D.
Number of panels stacking in each direction (standing outside looking in) _____.
 
** NOTE TO SPECIFIER ** Folding door accessories.
 
2.5
DOOR ACCESSORIES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Provide integrated side lites, single or double doors per drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Provide Centor S1E Eco-Screen retractable insect screening (non-pleated):
 
** NOTE TO SPECIFIER ** Delete size not required.
 
1.
Sizing: Provide custom sized double-sided screen - Up to 24 feet (7315 mm) wide by 10 feet (3048 mm) high screen (12 feet (3658 mm) of screen loaded into each jamb)
2.
Sizing: Provide custom sized single-sided screen - Up to 12 feet (3658 mm) wide by 10 feet (3048 mm) high screen (12 feet (3658 mm) of screen loaded into one jamb).
 
** NOTE TO SPECIFIER ** Delete finishing not required.
 
3.
Frame Finishing: Provide aluminum header & jambs in standard white or bronze paint or clear anodized finishes;
4.
Frame Finishing: Provide aluminum header & jambs in custom paint finishes;
5.
Frame Finishing: Provide aluminum header & jambs in custom wood veneer;
6.
Frame Finishing: Provide aluminum threshold in standard clear anodized or bronze paint finish.
 
** NOTE TO SPECIFIER ** Delete screen not required.
 
7.
Insect Screen: Provide charcoal finished polyester/PVC insect screen with 16x14 strands per square inch
8.
Insect Screen: Provide charcoal finished polyester/PVC insect screen with 18x16 strands per square inch (considered No-Seeum mesh).
 
** NOTE TO SPECIFIER ** Delete screen not required.
 
9.
Eco-Screen - Solar Control With Fingertip Operation: Provide custom sized eco- screen with bug screen - Same size as bug screen above except height is limited to 8 feet (2438 mm).
10.
Eco-Screen - Solar Control With Fingertip Operation: Provide custom sized eco-screen without bug screen - same size as bug screen above except height is limited to 8 feet (2438 mm).
 
** NOTE TO SPECIFIER ** Delete finish color not required.
 
11.
Provide eco-screen in standard white finish.
12.
Provide eco-screen in standard sand finish.
13.
Provide eco-screen in standard light grey finish.
14.
Provide eco-screen in special order dark grey finish.
15.
Provide eco-screen in special order dark brown finish.
16.
Provide eco-screen in special order charcoal finish.
 
** NOTE TO SPECIFIER ** For openings wider than 12 feet (3658 mm) where you want both a bug screen and an eco-screen. Delete if not required.
 
17.
Provide custom sized double-stacked double-sided bug and eco-screen
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Supporting Structure:
1.
It is critical that bi-fold systems be installed level, plum and square. Top-hung systems are attached through the frame top guide track into a beam which bears all the system's weight. Top-hung systems require an adequately sized beam and threshold support system to not only bear the building dead and live loads, but accommodate lateral loads caused by panels in an open (from the weight of the panels folded to one end) and closed positions (from wind-load pressures).
 
** NOTE TO SPECIFIER ** To compensate for minor future settling/deflection, Lanai leaves approximately 1/2 inch (13 mm) panel clearance inside the frame. Minor vertical and horizontal adjustments can be made to the panels with a screw driver. Deflection caused by building contraction or expansion is limited to the lesser of L720 or 1/4 inch (6 mm). Deflection of more than this amount, after the Lanai system has been installed, may cause the panels not to function properly.
 
2.
Before installing Lanai systems, all dead loads need to be in place including, but not limited to, second stories, balconies, roofs, attics, etc. After bearing this weight for an adequate time and considering future dead and live loads including, but not limited to, flooring, stucco, snow, people and the weight of our system, install the folding door system.
C.
Verify that the rough opening is square level and plumb before proceeding.
D.
Critical for Inswing Systems: Interior finish floor must be level or slope away from threshold.
E.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
 
** NOTE TO SPECIFIER ** Delete NOA instructions if not required.
 
B.
Install system in accordance with Miami-Dade County NOA installation instructions and manufacturer's supplemental installation guidelines.
1.
Installer to provide anchoring devices as required by NOA.
C.
Properly seal perimeter of framing members with sealant.
D.
After repeated operation of folding panels, readjust vertical and horizontal heights.
E.
Clean frames and glass as described in installation guidelines.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION