Download SECTION 8 36 00 OVERHEAD DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 8 36 00
OVERHEAD DOORS
 
 
Copyright 2006 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** C.H.I. Overhead Doors; Overhead Doors.
This section is based on the products of C.H.I. Overhead Doors, which is located at:
1485 Sunrise Drive.
Arthur, IL 61911.
Tel:(800) 590-0559.
Fax: (217) 543-4454.
E-mail: aia@chiohd.com
Web: www.chiohd.com.
C.H.I. Overhead Doors is a prominent manufacturer of residential, commercial sectional and rolling steel overhead doors. C.H.I. integrates premium-quality materials with superior designs, workmanship and a strong focus on end user satisfaction. Dedicated to continuing the best customer service and dealer support in the industry, it becomes apparent why C.H.I. is referred to as "The Door To Quality."
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Steel sectional overhead doors.
B.
Aluminum sectional overhead doors.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 10 00 - Structural Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 09 90 00 - Painting and Coating.
D.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A653/A653M - Standard Specification for Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
2.
ASTM B209 - Standard Specification for Aluminum-Alloy Sheet and Plate.
3.
ASTM B221 - Standard Specification for Aluminum-Alloy Extruded Bars, Rods, Wires, Shapes and Tubes.
1.4
SYSTEM DESCRIPTION
 
** NOTE TO SPECIFIER ** Include the following paragraph for exterior doors.
 
A.
Design doors to withstand:
 
** NOTE TO SPECIFIER ** Include the following paragraph for exterior doors.
 
1.
Positive and negative design wind loads in accordance with Building Code.
2.
Positive and negative design wind loads of __ PSF.
 
** NOTE TO SPECIFIER ** In the following paragraph, 10,000 cycles is standard.
 
3.
Cycle life of 10,000 cycles.
4.
Cycle life of 25,000 cycles.
5.
Cycle life of 50,000 cycles.
6.
Cycle life of 100,000 cycles.
7.
Cycle life of __ cycles.
 
** NOTE TO SPECIFIER ** In the following paragraph, select operation to suit project requirements.
 
B.
Operation: Electric.
C.
Operation: Manual.
D.
Operation: Chain hoist.
 
** NOTE TO SPECIFIER ** In the following paragraph, select track type to suit project requirements.
 
E.
Track and Operating Hardware: Standard lift type.
F.
Track and Operating Hardware: Vertical lift type.
G.
Track and Operating Hardware: High lift type.
H.
Track and Operating Hardware: Roof pitch type.
I.
Track and Operating Hardware: Low headroom type.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Shop Drawings: Indicate opening dimensions and required tolerances, jamb connection details, anchorage spacing, hardware locations, installation details, and special conditions.
C.
[ Product Data ]: Provide information on components, application, hardware and accessories.
D.
Closeout Submittals: Operation and maintenance data.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer shall provide an overhead door system capable of withstanding positive and negative wind loads as required by local building code for 10,000 cycles.
B.
Installer Qualifications: Installer shall be authorized and qualified to install overhead door systems on the type and scope of project specified.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of all materials in accordance with federal, state and local laws.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
WARRANTY
A.
Provide an original of the manufacturer's limited warranty against manufacturing defect and product workmanship.
1.
Duration: One year.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: C.H.I. Overhead Doors, which is located at: 1485 Sunrise Dr.; Arthur, IL 61911; Toll Free Tel: 800-590-0559; Fax: 217-543-4454; Email: request info (aia@chiohd.com); Web: www.chiohd.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
 
** NOTE TO SPECIFIER ** Select material used in construction. Delete one of the next two paragraphs.
 
A.
Galvanized Steel Sheet:
1.
Galvanized commercial steel, (CS type) per ASTM A653/A653M, G90 and G60 coating class.
B.
Aluminum:
1.
Extrusions: ASTM B221, alloy and temper best suited to application.
2.
Sheet: ASTM B209, alloy and temper best suited to application.
 
** NOTE TO SPECIFIER ** Delete the entire following paragraph if no glazed panels are required; Delete all but one if glazing is specified. Only insulated glass may be used on insulated doors.
 
C.
Glazing:
1.
Clear 1/8 inch (3 mm) float glass.
2.
1/4 inch (6 mm) tempered glass.
3.
1/8 inch (3 mm) polycarbonate sheet.
4.
Insulating glass.
 
** NOTE TO SPECIFIER ** Select Door Type. Delete sectional doors and modify the included sections of text as required.
 
2.3
COMMERCIAL INSULATED STEEL RIBBED DOORS
A.
Ribbed Pan Door Sections:
1.
Type: Deep ribbed, pan style.
2.
Material: Galvanized steel.
 
** NOTE TO SPECIFIER ** Select metal gauge. Delete two of the next three paragraphs.
 
a.
20 gauge.
b.
24 gauge.
c.
26 gauge.
3.
Thickness: Nominal 2 inches.
4.
Rails: Tongue-and-groove.
5.
End caps: Wrap-around cap style, 18 gauge galvanized steel, full height of section, riveted to inside rails and face of door.
6.
Insulation: 1-1/2 inches (38 mm) thick, CFC-free polystyrene.
 
** NOTE TO SPECIFIER ** Select Inside face. Delete one of the next two paragraphs.
 
7.
Inside face: Vinyl, laminated to insulation.
8.
Inside face: 27 gauge galvanized steel, attached with plastic retainer strips.
2.4
COMMERCIAL INSULATED STEEL SANDWICH DOORS
A.
Sandwich Style Door Sections:
1.
Product: Model 3212 by C.H.I. Overhead Doors.
2.
Type: Micro-grooved sandwich style.
3.
Material: Galvanized steel.
4.
Gauge: 20 gauge exterior and 27 gauge interior.
5.
R-Value: 17.54 / U-Factor = .19.
6.
Thickness: Nominally 2 inches (51 mm).
7.
Rails: Tongue-and-groove.
8.
End caps: Wrap-around box style, 20 gauge galvanized steel, full height of section.
9.
Insulation: 95 percent closed cell, foamed-in-place polyurethane with thermal break.
B.
Sandwich Style Door Sections:
1.
Product: Model 3216 by C.H.I. Overhead Doors.
2.
Type: Micro-grooved sandwich style.
3.
Material: Galvanized steel.
4.
Gauge: 26 gauge exterior and 27 gauge interior.
5.
R-Value: 17.54 / U-Factor = .19.
6.
Thickness: Nominally 2 inches (51 mm).
7.
Rails: Tongue-and-groove.
8.
End caps: Wrap-around box style, 20 gauge galvanized steel, full height of section.
9.
Insulation: 95 percent closed cell, foamed-in-place polyurethane with thermal break.
C.
Sandwich Style Door Sections:
1.
Product: Model 3236 by C.H.I. Overhead Doors.
2.
Type: Micro-grooved sandwich style.
3.
Material: Galvanized steel.
4.
Gauge: 26 gauge exterior and 27 gauge interior, polyurethane core sections.
5.
R-Value:= 26.89 / U-Factor = .12.
6.
Thickness: Nominally 3 inches (76 mm).
7.
Rails: Tongue-and-groove.
8.
End Stiles: 20 gauge galvanized steel up to 24 feet 2 inches (7366 mm) wide. 16 gauge galvanized steel over 24 feet 2 inches (7366 mm) wide.
9.
Insulation: 95 percent closed cell, foamed-in-place polyurethane with thermal break.
D.
Sandwich Style Door Sections:
1.
Product: Model 3206 by C.H.I. Overhead Doors.
2.
Type: Micro-grooved sandwich style.
3.
Material: Galvanized steel.
4.
Gauge: 28 gauge exterior and 28 gauge interior, polyurethane core sections.
5.
R-Value: 17.54 / U-Factor = .20.
6.
Thickness: Nominally 1.5 inches (38 mm).
7.
Rails: Tongue-and-groove.
8.
End caps: Wrap-around box style, 20 gauge galvanized steel, full height of section.
9.
Insulation: 95 percent closed cell, foamed-in-place polyurethane with thermal break.
2.5
COMMERCIAL ALUMINUM DOORS
A.
Aluminum Door Sections:
1.
Material: Extruded aluminum, stile and rail.
2.
Joints: Tongue-and-groove construction.
3.
Thickness: 2 inches (51 mm).
4.
Stiles and rails:
a.
End stiles, bottom rail and top rail: 4 inches (102 mm) face width.
b.
Center stiles and intermediate rails: 2 inches (51 mm) face width.
2.6
COMPONENTS
A.
Operation and Construction:
 
** NOTE TO SPECIFIER ** Select Door Operation. Delete two of the next three paragraphs.
 
1.
Electric operation.
2.
Manual push-up operation.
3.
Chain hoist operation.
 
** NOTE TO SPECIFIER ** Select Door Track Hardware. Delete four of the next five paragraphs.
 
4.
Track and Operating Hardware: Standard lift.
5.
Track and Operating Hardware: Vertical lift.
6.
Track and Operating Hardware: High lift.
7.
Track and Operating Hardware: Roof pitch.
8.
Track and Operating Hardware: Low headroom type.
 
** NOTE TO SPECIFIER ** Delete the following if no exhaust ports are required.
 
9.
Exhaust ports: Aluminum, with hinged cover.
 
** NOTE TO SPECIFIER ** Track size and type. Delete one of the next two paragraphs.
 
10.
Tracks: 2 inches (51 mm) wide, roll-formed 16 gauge galvanized steel, gauge adjusted per design requirements. For doors up to 10 feet (3048 mm) high, 14 gauge for doors exceeding 10 feet high.
11.
Tracks: 3 inches (76 mm) wide, roll-formed 13 gauge galvanized steel, with galvanized steel mounting brackets, gauge adjusted per design requirements.
12.
Lower track sections adjustable for weathertight fit.
13.
Horizontal tracks reinforced with minimum 13 gauge galvanized steel angle according to door weight and size.
14.
Hinge and Roller Assemblies: Heavy duty hinges and adjustable roller holders of galvanized steel, with floating hardened steel bearing rollers, located at top and bottom of each panel, each side.
15.
Spring Counterbalance:
a.
Oil tempered torsion springs mounted on cross-header shaft supported by galvanized steel ball bearing end plates and center carrier brackets as required.
b.
Counterbalance transferred to doors via aircraft quality braided steel lift cables.
16.
Weatherstripping:
a.
Bottom: Vinyl weatherseal, full width of door.
b.
Head and Jamb: Flexible one-piece vinyl extrusions.
 
** NOTE TO SPECIFIER ** Locking mechanism. Delete two of the next three paragraphs
 
17.
Lock Mechanism: Inside slide, adjustable keeper, spring activated.
18.
Lock Mechanism: Outside keyed T-handle, adjustable keeper, spring activated.
19.
Lock Mechanism: Outside cylinder, adjustable keeper, spring activated.
B.
Door Panel Configuration
 
** NOTE TO SPECIFIER ** Steel Door Vision Lites. If required, select one of the next three paragraphs. Delete all three if not required or aluminum doors are specified.
 
1.
Rectangular Vision Lites: 6 inches by 24 inches (152 mm by 610 mm) set with silicone sealant and screws.
2.
Rectangular Vision Lites: 12 inches by 24 inches (395 mm by 610 mm) set with silicone sealant and screws.
3.
Rectangular Vision Lites: 16 inches by 34 inches (406 mm by 864 mm) set with silicone sealant and screws.
 
** NOTE TO SPECIFIER ** Steel Door Lite Configuration. Select one of the next three paragraphs or delete all if not required or aluminum doors are specified.
 
4.
Pattern: Centered, __ wide by __ high.
5.
Pattern: Left side looking out, __ wide by __ high.
6.
Pattern: Right side looking out, __ wide by __ high.
 
** NOTE TO SPECIFIER ** Aluminum Door Panel Arrangement. Select infill and vision lite panel arrangement. Delete all five if steel doors are specified.
 
7.
Infill panels: Aluminum sheet, 16 gauge, located at bottom section.
8.
Infill panels: Aluminum sheet, 16 gauge, located at top section.
9.
Infill panels: Aluminum sheet, 16 gauge, located at all sections.
10.
Vision lites: Full width and height of each door section set with silicone sealant and plastic glazing strips.
11.
Vision lites: Full width and height of each door section, excluding bottom section set with silicone sealant and plastic glazing strips.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if doors are manually operated.
 
C.
Electric Operator:
1.
Type: Externally mounted on drive side of door.
 
** NOTE TO SPECIFIER ** Electrical power. Delete two of the next three paragraphs.
 
2.
Power supply: 115 Volts AC single phase.
3.
Power Supply: 208/230 Volts AC single or three phase.
4.
Power Supply: 460 Volts AC three phase.
5.
Manually operable in case of power failure.
 
** NOTE TO SPECIFIER ** Select type of control station. Delete two of the next three paragraphs.
 
6.
Control Station Power: 24 VDC.
7.
Control Station Power: 115 VAC.
8.
Control Station: Keyed Switch.
9.
Control Station: Two button (Open / Close) station.
10.
Control Station: Three button (Open / Stop / Close) station.
 
** NOTE TO SPECIFIER ** Delete the entire paragraph if no safety device is specified for electrically controlled units. Select device required, delete others as necessary.
 
D.
Safety Reversing Device:
1.
Safety Device: Photoelectric sensor; detect obstruction and reverse door without requiring door to contact obstruction.
2.
Safety Device: Electric pneumatic edge; detect obstruction and reverse door upon contact with pneumatic hose.
3.
Safety Device: Electric edge; detect obstruction and reverse door upon contact with electric strips in vinyl housing.
4.
Safety Device: Electric edge; fail-safe, self-monitoring.
E.
Finish:
 
** NOTE TO SPECIFIER ** Delete the next two paragraphs if aluminum doors are required. Select finish specified for project.
 
1.
Exterior panel surfaces: Baked-on enamel primer and polyester finish coat.
a.
Color: To be selected from manufacturer's standards.
2.
Interior panel surfaces: Baked-on polyester primer.
 
** NOTE TO SPECIFIER ** Aluminum Finish. Delete two of the next three paragraphs. Delete all if steel doors are required.
 
3.
Exterior panel surfaces: Clear anodized.
4.
Exterior panel surfaces: Baked-on enamel primer and white polyester finish coat.
5.
Exterior panel surfaces: Powder coat. Color to be selected from manufacturer's standard colors.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until work areas have been properly prepared.
B.
If preparation is the responsibility of another installer, notify Architect of unsatisfactory conditions before proceeding.
3.2
INSTALLATION
A.
Install door assembly in accordance with manufacturer's instructions.
B.
Anchor to adjacent construction without distortion or stress.
C.
Securely brace door tracks suspended from structure. Secure tracks to structural members only.
D.
Fit and align door assembly including hardware, level and plumb, to provide smooth operation.
 
** NOTE TO SPECIFIER ** Include the following paragraph if head and jamb weatherstripping is specified.
 
E.
Position head and jamb weatherstripping to contact door sections when closed; secure in position.
 
** NOTE TO SPECIFIER ** Include the following paragraph if electrically operated doors are specified.
 
F.
Make wiring connections between power supply and operator and between operator and controls.
3.3
ADJUSTING
A.
Adjust to operate smoothly throughout full operating range.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before substantial completion.
END OF SECTION