Download SECTION 08 38 00 TRAFFIC DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 38 00
TRAFFIC DOORS
 
 
Copyright 2012 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Aleco; traffic doors, impact doors, insect barriers, air curtains.
This section is based on the products of Aleco, which is located at:
2720 E. Avalon Ave.
Muscle Shoals, AL 35661
Toll Free Tel: 800-633-3120
Tel: 256-248-2402
Fax: 800-750-9616
Email: request info (info@aleco.com)
Web: www.aleco.com
[ Click Here ] for additional information.
Aleco is a division of ES Robbins Corporation, an industry leader in polymer and plastics manufacturing. Along with industrial and food service workplace solutions, ES Robbins manufactures chairmats, carpet protectors and equine fencing. ES Robbins has been making products that make life easier and safer for thousands of customers for over forty years. Founded in 1977, Aleco is one of the largest manufacturers of flexible PVC doors, strips, and partitions in the United States. Additional products are impact doors, traffic doors, pan rack covers, and air curtains. Category innovations include, MaxBullet hardware, a strip door mounting system that significantly reduces labor and time costs, and Scratch-Guard, a super scratch and static resistant stripping. Aleco products are available throughout the United States and Canada at over two thousand dealer locations. Aleco offers a full line of impact traffic doors, including clear, rigid and flexible doors suitable for forklift or pedestrian traffic. Aleco impact door designs include ABS impact panels in a variety of colors and sizes for industrial, office, and food service environments.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
PVC strip door systems.
B.
Clear impact doors.
C.
Flexible impact doors.
D.
Rigid impact doors.
E.
Insect barriers.
F.
Air curtains.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Society of Automotive Engineers (SAE) AMS-A-8625A - Anodic Coatings for Aluminum and Aluminum Alloys.
B.
American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) Bulletin 90-75 - Model Energy Code.
C.
ASTM International - ASTM B 633 - Standard Specification for Electrodeposited Coatings of Zinc on Iron and Steel.
D.
ASTM International - ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
E.
Underwriters Laboratory (UL).
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Show fabrication details and anchorage. Include door elevations, head, jamb and meeting stile details.
D.
Closeout Submittals:
1.
Cleaning and Maintenance instructions.
2.
Warranty.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: Full range of manufacturer's standard color selections for facing material.
F.
Verification Samples: For each finish product specified, two samples of color selections for facing material representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Regular manufacturer of traffic doors for at least five years.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
1.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
2.
Finish areas designated by Architect.
3.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
4.
Remodel mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Verify doors were shipped in upright position. Note specific doors shipped in other than upright position on bill of lading and contact manufacturer.
B.
Store products in manufacturer's unopened packaging until ready for installation.
C.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard warranty. Refer also to product type for additional warranty information.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Aleco, which is located at: 2720 E. Avalon Ave.; Muscle Shoals, AL 35661; Toll Free Tel: 800-633-3120; Tel: 256-248-2402; Fax: 800-750-9616; Email: request info (info@aleco.com); Web: www.aleco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
PVC STRIP DOOR SYSTEMS
 
** NOTE TO SPECIFIER ** Aleco's exclusive Strip Door System includes MaxBullet(R) Mounting Hardware and Clear-Flex(R) II PVC Strips. Delete if not required.
 
1.
Flexible Strip Door:
2.
Clear-Flex ll as manufactured by Aleco.
 
** NOTE TO SPECIFIER ** The new AirStream perforated is a completely unique and innovative product - unlike anything currently available. It provides all the features of Aleco(R) strip doors while providing the additional benefit of allowing fresh air to circulate while keeping unwanted flying insects out! Delete strip formulation if not required.
 
3.
Strip Formulation: Standard PVC - Perforated, with 3/16 inch (4.7 mm) diameter holes.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Color: Clear.
1)
Type: AirStream.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
2)
Size/Overlap for Personnel and Interior Doors: 8 inches (203 mm) by .080 (2.0 mm) / 50 %.
3)
Size/Overlap for Docks and Exterior Openings: 12 inches (305 mm) by .120 (3.0 mm) / 66 %.
b.
Color: Amber.
1)
Type: AirStream.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
2)
Size/Overlap for Personnel and Interior Doors: 8 inches (203 mm) by .080 (2.0 mm) / 50 %.
3)
Size/Overlap for Docks and Exterior Openings: 12 inches (305 mm) by .120 (3.0 mm) / 66 %.
4.
Strip Formulation: Standard PVC.
 
** NOTE TO SPECIFIER ** Delete color not required. Note types and sizes vary by color.
 
a.
Color: Clear.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
1)
Type: Smooth.
2)
Type: Scratch-Guard ribbed.
3)
Type: ArmorSeal ribbed.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
4)
Size/Overlap: 4 inches (102 mm) by .060 (1.5 mm) (smooth only) / 50%.
5)
Size/Overlap: 4 inches (102 mm) by .060 (1.5 mm) (smooth only) / 100%.
6)
Size/Overlap: 6 inches (152 mm) by .060 (1.5 mm) (smooth only) / 66%.
7)
Size/Overlap: 6 inches (152 mm) by .060 (1.5 mm) (smooth only) / 100%.
8)
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 50%.
9)
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 100%.
10)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 33%.
11)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 66%.
12)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 100%.
13)
Size/Overlap: 16 inches (406 mm) by .160 (4.0 mm) / 25%.
14)
Size/Overlap: 16 inches (406 mm) by .160 (4.0 mm) / 50%.
15)
Size/Overlap: 16 inches (406 mm) by .160 (4.0 mm) / 75%.
16)
Size/Overlap: 16 inches (406 mm) by .160 (4.0 mm) / 100%.
b.
Color: Dark Amber.
1)
Type: Smooth.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
2)
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 50%.
3)
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 100%.
4)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 33%.
5)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 66%.
6)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 100%.
c.
Color: Opaque.
1)
Type: Smooth.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
2)
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 50%.
3)
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 100%.
4)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 33%.
5)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 66%.
6)
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 100%.
 
** NOTE TO SPECIFIER ** Aleco's exclusive Strip Door System includes MaxBullet(R) Mounting Hardware and Clear-Flex(R) II PVC Strips. Delete if not required. Delete strip formulation if not required.
 
5.
Strip Formulation: Low-Temp Reinforced PVC.
a.
Color: Clear with nylon string reinforcement.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
b.
Size/Overlap: 6 inches (152 mm) by .060 (1.5 mm) (smooth only) / 66%.
c.
Size/Overlap: 6 inches (152 mm) by .060 (1.5 mm) (smooth only) / 100%.
d.
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 50%.
e.
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 100%.
f.
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 33%.
g.
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 66%.
h.
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 100%.
 
** NOTE TO SPECIFIER ** Delete strip formulation if not required.
 
6.
Strip Formulation: Anti-Static PVC.
a.
Color: Clear.
b.
Type: Smooth.
 
** NOTE TO SPECIFIER ** Delete size and overlap not required.
 
c.
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 50%.
d.
Size/Overlap: 8 inches (203 mm) by .080 (2.0 mm) / 100%.
e.
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 33%.
f.
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 66%.
g.
Size/Overlap: 12 inches (305 mm) by .120 (3.0 mm) / 100%.
 
** NOTE TO SPECIFIER ** Delete mounting system not required.
 
7.
Mounting Hardware: MaxBullet as manufactured by Aleco
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Material: Aluminum.
b.
Material: Stainless steel.
c.
Material: HTP silver.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
d.
Mounting: Offset bracket.
e.
Mounting: Horizontal slide.
8.
Mounting Hardware: Universal Studded Mounting System as manufactured by Aleco.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Material: Aluminum.
b.
Material: Galvanized steel.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: Offset bracket.
d.
Mounting: Horizontal slide.
9.
Warranty: Manufacturer's standard 90 day limited warranty against defects in materials and workmanship.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
CLEAR IMPACT DOORS
 
** NOTE TO SPECIFIER ** Fully transparent impact door with corrosion resistant hinge ideal for freezer and cooler door applications. It's the strip door alternative. Aleco innovations include adjustable close speed and replaceable PVC door panels.
 
A.
Flexible, Bi-parting, PVC Panel Secondary Doors:
1.
Product: Clear-Valu ImpacDor as manufactured by Aleco.
 
** NOTE TO SPECIFIER ** Delete panel thickness not required.
 
2.
Panels: Clear flexible PVC, .080 inch (2.0 mm) thickness.
3.
Panels: Clear flexible PVC, .120 inch (3.0 mm) thickness.
 
** NOTE TO SPECIFIER ** Delete formulation not required.
 
4.
Formulation: Cooler.
5.
Formulation: Freezer.
6.
Hardware: Top mounted, double acting, stainless steel hinge with adjustable speed, single compression spring, 180 x 180 degree swing.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
7.
Mounting: In jamb mount.
8.
Mounting: Face mount.
9.
Warranty: Manufacturer's standard 90 day limited warranty against defects in materials and workmanship. Limited lifetime warranty for stainless steel hinges.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
FLEXIBLE IMPACT DOORS
 
** NOTE TO SPECIFIER ** The Aleco(R) Magna ImpacDor(R) is a flexible panel PVC door designed for heavy-duty use. With a full width crystal clear upper vision section for optimum safety and a gray opaque lower impact section, the Magna ImpacDor(R) is ideal for heavy-duty forklift, pallet jack, pushcart and pedestrian use. Delete if not required.
 
A.
Heavy Duty, Flexible Panel PVC Door:
1.
Product: Magna ImpacDor as manufactured by Aleco.
2.
Panels: PVC, .394 inch (10 mm) thickness clear upper section fused with .394 inch (10 mm) thickness gray lower impact section.
3.
Formulation: Standard.
4.
Hardware: Heavy duty, galvanized full-length vertical frame with adjustable torsion spring.
 
** NOTE TO SPECIFIER ** An exclusive one-piece flexible PVC panel door designed for light to medium traffic. The flexible ImpacDor is ideal for pallet jack, pushcart, pedestrian and light to medium forklift use. Delete if not required.
 
B.
Flexible One Piece Panel Single-Ply PVC Door:
1.
Product: Optima ImpacDor as manufactured by Aleco.
2.
Panel: Single-ply, PVC, .250 inch (6 mm) thickness, standard formulation, color as selected by Architect.
 
** NOTE TO SPECIFIER ** Delete hardware material not required.
 
3.
Stainless Steel Hardware: Heavy duty steel, top mounted gravity hinge, 180 degree swing, bronze bushings and solid plate mounting arm.
4.
Galvanized Hardware: Heavy duty steel, top mounted gravity hinge, 180 degree swing, bronze bushings and solid plate mounting arm.
5.
Vision Panel: 15 inches by 18 inches (381 mm by 457 mm) clear PVC, RF welded to primary panels.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Warranty: Manufacturer's standard 90 day limited warranty against defects in materials and workmanship.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
RIGID IMPACT DOORS
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) FD-175 is a semi-flexible, full thickness door with a rubber sub-frame and full height mount assembly for the toughest industrial, commercial and retail use. Available with wash down package. Contact Aleco(R) for details. Single acting (90 x 0 degree swing) doors are available. Contact Aleco(R) for details. Delete if not required.
 
A.
Double Acting, Self-Closing, Fully Insulated Impact Traffic Door:
1.
Product: ImpacDor FD-175 as manufactured by Aleco.
2.
Internal Frame:
a.
Perimeter: 1-1/4 by 1-1/2 inches (32 mm by 38 mm) rubber honeycomb extrusions.
b.
Stile: Kiln-dried hardwood, full height of mount assembly.
3.
Core: 1-1/2 inches (38 mm) thick flexible re-bonded polyurethane foam.
4.
Facings: 1/8 inch (3 mm) thick ABS plastic, 5,400 psi (37,206 kPa) tensile strength, color as selected by Architect.
5.
Hardware:
a.
Cam: "V" cam design; 1-1/2 inches (38 mm) rise, black composite strength, ASTM B 633 zinc plated.
 
** NOTE TO SPECIFIER ** Delete swing not required.
 
b.
Single Acting Swing: 90x0 degree swing.
c.
Double Acting Swing: 90x90 degree swing.
d.
Double Acting Swing: 90x180 degree swing.
e.
Cam Follower: 1-1/8 inches (29 mm) diameter by 5/8 inch (16 mm) wide stud mounted needle bearing roller mounted to cast iron arm; 2,100 lbf (953 kgf) bearing dynamic capacity.
 
** NOTE TO SPECIFIER ** Delete bottom bearing not required.
 
f.
Bottom Bearing: Standard, extruded aluminum bearing.
6.
Safety Nosing: Full height, 2-ply, reinforced rotocured rubber, 2,200 psi (15,100 kPa) tensile strength with 1/16 inch (1.5 mm) vinyl loop seal (loop seal on one leaf at pairs of doors).
7.
Seals: Less than 5 cfm (2.4 lps) air infiltration per linear foot of seal per ASTM E 283.
a.
Jamb and Header: Polymer impregnated woven nylon fabric in hollow-loop configuration. Jamb seal: Factory installed; fixed. Header seal: Field installed; adjustable.
b.
Sill: 1/16 inch (1.5 mm) thick neoprene rubber, factory installed; fixed.
 
** NOTE TO SPECIFIER ** Delete vision panel not required.
 
8.
Vision Panel: 1/8 inch (3 mm) thick polycarbonate, double glazed panels flush with both door faces. Single-glazed polycarbonate vision panels as required for wash-down applications.
9.
Vision Panel: Rubber sub frame mechanically attached 1/8 inch (3 mm) thick polycarbonate, double glazed panels flush with both door faces. Single-glazed polycarbonate vision panels as required for wash-down applications. Set in black rubber molding.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
10.
Vision Panel Size: 14 inches by 16 inches (356 mm by 406 mm).
11.
9 inches by 14 inches.
12.
9 inches by 30 inches.
13.
24 inches by 24 inches
14.
Hold Open Pin: 1/4 inch (6 mm) diameter steel pin with wire ring and 8 inches (203 mm) chain for attachment to jamb.
 
** NOTE TO SPECIFIER ** Delete cam shield not required.
 
15.
Cam Shields: 1/16 inch (1.5 mm) black rubber flap, field installed.
16.
Cam Shields: ABS plastic, color to match door facing, field installed.
17.
17.Jamb Guard: 12 inches high by 4 inches deep zinc plated.
 
** NOTE TO SPECIFIER ** Accessories listed below. Delete accessories not required.
 
18.
Spring Bumpers: 1/4 inch (6 mm) thick molded polyethylene. Refer to drawings for location.
 
** NOTE TO SPECIFIER ** Delete width and height size not required.
 
a.
Width: 24 inches (610 mm) wide.
b.
Width: 42 inches (1067 mm) wide.
c.
Height: 12 inches (305 mm) high.
d.
Height: 18 inches (457 mm) high.
e.
Height: 24 inches (610 mm) high.
f.
Height: 30 inches (914 mm) high.
g.
Height: 42 inches (1219 mm) high.
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
19.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 12 inches high (3 mm by 305 mm). Color as selected by Architect.
20.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 24 inches high (3 mm by 610 mm). Color as selected by Architect.
21.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 36 inches (3 mm by 914 mm). Color as selected by Architect.
22.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 48 inches high (3 mm by 1219 mm). Color as selected by Architect.
23.
Stainless Steel Impact Wear Panels: 18 gauge by 12 inches high (1.2 mm by 305 mm).
24.
Stainless Steel Impact Wear Panels: 18 gauge by 24 inches high (1.2 mm by 610 mm).
25.
Stainless Steel Impact Wear Panels: 18 gauge by 36 inches high (1.2 mm by 914 mm).
26.
Stainless Steel Impact Wear Panels: 18 gauge by 48 inches high (1.2 mm by 1219 mm).
27.
Washdown Package
 
** NOTE TO SPECIFIER ** Adjustable spring assist requires a 8-3/4 inches (222 mm) jamb guard. Delete if not required.
 
28.
Pressure and Wind Load Accessories:
a.
Adjustable Spring Assist.
 
** NOTE TO SPECIFIER ** Delete compression spring not required.
 
b.
Light Duty Compression Spring.
c.
Heavy Duty Compression Spring.
 
** NOTE TO SPECIFIER ** Following locking device is standard for padlock (not supplied); contact Aleco for other options.
 
29.
Locking Device: 1 inch (25 mm) ID cast aluminum bushing (2 per leaf).
 
** NOTE TO SPECIFIER ** Track ports and meat rail cutouts, if required, should be shown on drawings.
 
30.
Shop Assembly: Fabricate door components into 1-1/2 inches (46 mm) thick unitized assembly with facings adhesive bonded to core and frame. Adhesive peel strength shall be 60 piw minimum, standard 2 inches per minute at 25 degrees C., Scott tester. Rigidly connect mount plate, stile and hinge shaft and secure hardware assembly to door with through-rivets at tubing and aluminum or stainless steel screws to stile. Align cam hardware and pre-pin. Provide track ports and meat rail cutouts as shown.
31.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Limited lifetime warranty for V-cam hinge.
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) HD-175 is a rugged multi-use single piece polyethylene molded door body with corrosion resistant hinges and stainless steel mounting hardware for high performance and low maintenance. Opening framing and door frames: recommended frame is a 6 inch steel channel with a 3/8 inch web (MC6 X 18.0). Delete if not required.
 
B.
Double Acting, Self-Closing, Fully Insulated Impact Traffic Door.
1.
Product: ImpacDor HD-175 as manufactured by Aleco.
2.
Panel Construction: Rotationally molded one-piece shell with an overall thickness of 1-3/4 inches (44 mm) and reinforced to 2-1/4 inches (57 mm) thickness at the spine edge.
3.
Core: High density non-CFC urethane foam with full height internal steel shaft foamed in-place and secured to top and bottom mounting brackets for additional reinforcement.
4.
Facings: Minimum 3/16 inch (4.8 mm) thick cross-linked polyethylene, color as selected by Architect.
5.
Hardware:
a.
Cam: Patented "helix" helical cam design; 1-1/4 inches (32 mm) standard rise, fabricated from low-friction delrin polymer.
b.
Swing: 125 x 125 degree swing.
c.
Cam Follower: Roller bearing-less helical cam follower with set screw to adjust door height and position, 6061 T6 Aluminum, black anodized with Teflon impregnation per AMS-A-8625A.
d.
Bottom Bearing: Floor/jamb mounted food grade 304 stainless steel jamb guard with integral, low friction, igus bearing.
e.
Top and Bottom Hinge Shaft: 1-5/16 inch (33 mm) diameter, food grade stainless steel, #4 grain finish.
6.
Seals: Less than 5 cfm (2.4 lps) air infiltration per linear foot of seal per ASHRAE Bulletin 90-75
a.
Jamb and Nose Edge: Replaceable polymer impregnated woven nylon fabric in hollow-loop configuration.
b.
Header: Field installed, adjustable, polymer impregnated woven nylon fabric in hollow-loop configuration.
c.
Hardware Cutouts: 1/16 inch (1.5 mm) thick neoprene rubber, factory installed; fixed.
 
** NOTE TO SPECIFIER ** 14 by 22 inches (356 mm by 559 mm) windows are standard on panels less than 36 inches (914 mm) and 18 by 22 inches (457 mm by 559 mm) windows are standard on panels 36 inches (914 mm) and greater.
 
7.
Window: 1/8 inch (3 mm) thick polycarbonate, double glazed and recessed 3/16 inch (4.8 mm), mechanically fastened.
a.
Provide 14 by 22 inches (356 mm by 559 mm) windows on panels less than 36 inches (914 mm) and 18 by 22 inches (457 mm by 559 mm) windows on panels 36 inches (914 mm) and greater.
8.
Single Pane Windows: Available for washdown applications.
 
** NOTE TO SPECIFIER ** Delete cam shield not required.
 
9.
Cam Shields: 1/16 inch (1.5 mm) black rubber flap.
10.
Cam Shields: ABS plastic, color to match door facing.
 
** NOTE TO SPECIFIER ** Accessories: Delete accessories not required.
 
11.
Spring Bumpers: 1/4 inch (6 mm) thick molded polyethylene. Refer to drawings for location.
a.
Width: 24 inches (610 mm) wide.
b.
Width: 42 inches (1067 mm) wide.
c.
Height: 12 inches (305 mm) high.
d.
Height: 18 inches (457 mm) high.
e.
Height: 24 inches (610 mm) high.
f.
Height: 36 inches (914 mm) high.
g.
Height: 48 inches (1219 mm) high.
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
12.
ABS, Pad Type Impact Wear Panels: 1/4 inch thick by 12 inches high (6 mm by 305 mm). Color as selected by Architect.
13.
ABS, Pad Type Impact Wear Panels: 1/4 inch thick by 24 inches high (6 mm by 610 mm). Color as selected by Architect.
14.
ABS, Pad Type Impact Wear Panels: 1/4 inch thick by 36 inches (6 mm by 914 mm). Color as selected by Architect.
15.
ABS, Pad Type Impact Wear Panels: 1/4 inch thick by 48 inches high (6 mm by 1219 mm). Color as selected by Architect.
16.
Stainless Steel Impact Wear Panels: 18 gauge by 12 inches high (1.2 mm by 305 mm).
17.
Stainless Steel Impact Wear Panels: 18 gauge by 24 inches high (1.2 mm by 610 mm).
18.
Stainless Steel Impact Wear Panels: 18 gauge by 36 inches high (1.2 mm by 914 mm).
19.
Stainless Steel Impact Wear Panels: 18 gauge by 48 inches high (1.2 mm by 1219 mm).
20.
Rub Rails: 1 inch by 1 inch (25 mm by 25 mm) by panel width, replaceable vinyl strips mounted to a slotted aluminum track, black.
21.
Locking Device: 1 inch (25 mm) ID cast aluminum bushing (2 per leaf).
22.
Shop Assembly: Secure top and bottom mounting brackets to rotationally molded door panel using three 3 inches (76 mm) stainless steel bolts each. Position brackets at top and bottom mortises on panel and align center bolt to secure through the internal tubular steel shaft. Secure windows and all optional features to door panel using stainless steel and zinc coated fasteners. Track ports and meat rail cutouts, if required, shall be provided as shown on drawings.
23.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Limited lifetime warranty for helical hinge.
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) RD-175 is a durable, lightweight, attractive impact door with stainless steel hardware, insulated panel and full perimeter seal ideal for rack, push cart and pallet jack traffic. Recommended frame is a 6 inches (152 mm) steel channel with a 3/8 inch (9.5 mm) web (MC6 X 18.0). Available with wash down package. Contact Aleco for details. Delete if not required.
 
C.
Double Acting, Self-Closing, Fully Insulated Impact Traffic Door.
1.
Product: ImpacDor RD-175 as manufactured by Aleco.
2.
Internal Frame: 3-1/2 by 1-1/2 inches (89 mm by 38 mm) PVC extrusions, full height of nose and jamb edge. 1-1/2 inches (38 mm) square PVC extrusions at top, bottom and above and below vision panel.
3.
Core: 1-1/2 inches (38 mm) thick closed cell polystyrene foam.
4.
Facings: 1/8 inch (3 mm) thick ABS plastic, 5,400 psi (37,200 kPa) tensile strength, color as selected by Architect.
5.
Hinge and Jamb Guard: EZ Hinge stainless steel upper hinge and stainless steel 8-3/4 inch (222 mm) high lower jamb guard.
6.
Seals: Less than 5 cfm (2.4 lps) air infiltration per linear foot of seal per ASHRAE Bulletin 90-75
a.
Jamb and Nose Edge: Replaceable polymer impregnated woven nylon fabric in hollow-loop configuration.
b.
Header: Field installed, adjustable, polymer impregnated woven nylon fabric in hollow-loop configuration.
c.
Sill: 1/16 inch (1.5 mm) thick neoprene rubber, factory installed; fixed.
 
** NOTE TO SPECIFIER ** Delete vision panel not required.
 
7.
Vision Panel: 3/16 inch (4.8 mm) thick polycarbonate, double glazed in rubber gasket with radiused corners and set flush with both door faces.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
8.
Vision Panel Size: 14 inches by 16 inches (356 mm by 406 mm).
9.
Vision Panel Size: 9 inches by 14 inches (191 mm by 267 mm).
10.
Vision Panel Size: 9 inches by 30 inches (292 mm by 394 mm).
11.
Vision Panel Size: 24 inches by 24 inches (610 mm by 610 mm).
 
** NOTE TO SPECIFIER ** Accessories: Delete accessories not required.
 
12.
Spring Bumpers: 1/4 inch thick molded polyethylene.
a.
Width: 24 inches (610 mm) wide.
b.
Width: 42 inches (1067 mm) wide.
c.
Height: 12 inches (305 mm) high.
d.
Height: 18 inches (457 mm) high.
e.
Height: 24 inches (610 mm) high.
f.
Height: 36 inches (914 mm) high.
g.
Height: 42 inches (1219 mm) high.
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
13.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 12 inches high (3 mm by 305 mm). Color as selected by Architect.
14.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 24 inches high (3 mm by 610 mm). Color as selected by Architect.
15.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 36 inches (3 mm by 914 mm). Color as selected by Architect.
16.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 48 inches high (3 mm by 1219 mm). Color as selected by Architect.
17.
Stainless Steel Impact Wear Panels: 18 gauge by 12 inches high (1.2 mm by 305 mm).
18.
Stainless Steel Impact Wear Panels: 18 gauge by 24 inches high (1.2 mm by 610 mm).
19.
Stainless Steel Impact Wear Panels: 18 gauge by 36 inches high (1.2 mm by 914 mm).
20.
Stainless Steel Impact Wear Panels: 18 gauge by 48 inches high (1.2 mm by 1219 mm).
21.
Shop Assembly: Fabricate door components without visible fasteners on face into 1-3/4 inch (44 mm) thick unitized assembly with facings sonic welded to frame.
 
** NOTE TO SPECIFIER ** Delete assembly not required.
 
a.
Secure hardware assembly to door with 3 inches (76 mm) steel screws through edge of door into internal sub blocking.
b.
Secure top offset pivot hardware to door with through bolts into internal frame; bottom offset pivot hardware with through bolts into door body.
22.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Five year limited warranty for EZ hinge.
 
** NOTE TO SPECIFIER ** The Aleco ImpacDor AL-125-2 is a lightweight and economical .063 inch (1.6 mm) thick gauge satin anodized Aluminum Door. Delete if not required.
 
D.
Double Acting Self-Closing Metal Traffic Door:
1.
Product: ImpacDor AL-125-2 as manufactured by Aleco.
2.
Approvals: USDA Accepted.
 
** NOTE TO SPECIFIER ** Delete panel types not required.
 
3.
Panel: 0.063 inch (1.6 mm) thick satin anodized aluminum.
4.
Panel: 16 gauge (1.6 mm) stainless steel.
5.
Edge: Triangular formed swing edge and spine.
6.
Hardware: Offset pin gravity hinge, double-acting, 90-degree swing in each direction.
 
** NOTE TO SPECIFIER ** Delete vision panel sizes not required.
 
7.
Vision Panel Size (Standard): 9 inches (228 mm) by 14 inches (355 mm).
8.
Vision Panel Size (ADA): 12 inches (305 mm) by 30 inches (762 mm).
9.
Vision Panel Size: 12 inches (305 mm) round located 60 inches (1524 mm) from bottom of panel.
10.
Facing: High pressure laminate in color as selected by Architect from manufacturer's standard colors.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
11.
Push Plates: Stainless steel push plates.
 
** NOTE TO SPECIFIER ** Delete kickplate if not required.
 
12.
Kickplate Material: Stainless steel.
 
** NOTE TO SPECIFIER ** If kickplate is required, delete sizes not required.
 
13.
Kickplate Size: 24 inches (610 mm) W by 12 inches (305 mm) H.
14.
Kickplate Size: 24 inches (610 mm) W by 18 inches (457 mm) H.
15.
Kickplate Size: 24 inches (610 mm) W by 24 inches (610 mm) H.
16.
Kickplate Size: 30 inches (762 mm) W by 12 inches (305 mm) H.
17.
Kickplate Size: 30 inches (762 mm) W by 18 inches (457 mm) H.
18.
Kickplate Size: 30 inches (762 mm) W by 24 inches (610 mm) H.
19.
Kickplate Size: 30 inches (762 mm) W by 36 inches (914 mm) H.
20.
Kickplate Size: 30 inches (762 mm) W by 48 inches (1219 mm) H.
21.
Kickplate Size: 36 inches (914 mm) W by 12 inches (305 mm) H.
22.
Kickplate Size: 36 inches (914 mm) W by 18 inches (457 mm) H.
23.
Kickplate Size: 36 inches (914 mm) W by 24 inches (610 mm) H.
24.
Kickplate Size: 36 inches (914 mm) W by 36 inches (914 mm) H.
25.
Kickplate Size: 36 inches (914 mm) W by 48 inches (1219 mm) H.
26.
Kickplate Size: 48 inches (1219 mm) W by 12 inches (305 mm) H.
27.
Kickplate Size: 48 inches (1219 mm) W by 18 inches (457 mm) H.
28.
Kickplate Size: 48 inches (1219 mm) W by 24 inches (610 mm) H.
29.
Kickplate Size: 48 inches (1219 mm) W by 36 inches (914 mm) H.
30.
Kickplate Size: 48 inches (1219 mm) W by 48 inches (1219 mm) H.
31.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective.
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) FS-250 is a lightweight, durable and economical 1/4 inch (6mm) ABS door with reinforced spine that provides exceptional strength and longevity. Delete if not required.
 
E.
Double Acting, Self-Closing ABS Impact Traffic Door
1.
Product: ImpacDor FS-250 as manufactured by Aleco.
2.
Panel: 1/4 inch (6 mm) thick ABS plastic, 5,400 psi (37,200 kPa) tensile strength, color as specified by Architect.
3.
Back Strip: 1/4-inch (6 mm) thick ABS plastic, 6 inches (152 mm) wide, both sides of panel, full height with satin anodized aluminum channel cap.
4.
Hinge and Jamb Guard: EZ Hinge stainless steel upper hinge and stainless steel 8-3/4 inch (222 mm) high lower jamb guard.
5.
Vision Panel: Flush 3/16-inch (4.8 mm) thick polycarbonate, single glazed in rubber gasket with radiused corners.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
6.
Vision Panel Size: 9 inches by 14 inches (191 mm by 267 mm).
7.
Vision Panel Size: 9 inches by 30 inches (292 mm by 394 mm).
8.
Vision Panel Size: 14 inches by 16 inches (406 mm by 457 mm).
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
9.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 12 inches high (3 mm by 305 mm). Color as selected by Architect.
10.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 24 inches high (3 mm by 610 mm). Color as selected by Architect.
11.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 36 inches (3 mm by 914 mm). Color as selected by Architect.
12.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 48 inches high (3 mm by 1219 mm). Color as selected by Architect.
13.
Stainless Steel Impact Wear Panels: 18 gauge by 12 inches high (1.2 mm by 305 mm).
14.
Stainless Steel Impact Wear Panels: 18 gauge by 24 inches high (1.2 mm by 610 mm).
15.
Stainless Steel Impact Wear Panels: 18 gauge by 36 inches high (1.2 mm by 914 mm).
16.
Stainless Steel Impact Wear Panels: 18 gauge by 48 inches high (1.2 mm by 1219 mm).
17.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Five year limited warranty for EZ hinge.
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) FS-500 is versatile 3/4 inch (19mm) door with wood core and ABS facings to match a wide range of restaurant and retail decor. Delete if not required.
 
F.
Double Acting, Self-Closing Solid Wood Core, Impact Traffic Door:
1.
Product: ImpacDor FS-500 as manufactured by Aleco.
2.
Panel Core: 1/2 inch (13 mm) plywood.
 
** NOTE TO SPECIFIER ** Delete panel facing not required.
 
3.
Panel Facing: 1/8-inch (3 mm) ABS plastic facing bonded to core, color as specified by Architect.
 
** NOTE TO SPECIFIER ** Plastic laminate manufacturers used by manufacturer are Formica, Wilsonart and Nevamar.
 
4.
Panel Facing: 1/8-inch (3 mm) decorative, high pressure laminate, color as specified by Architect.
5.
Panel Facing: Stainless steel.
6.
Perimeter Channel Cap: 1/8 inch (3 mm) thick satin anodized aluminum, secured to leading edge, jamb edge and door header with flush countersunk fasteners.
7.
Hinge and Jamb Guard: EZ Hinge stainless steel upper hinge and stainless steel 8-3/4 inch (222 mm) high lower jamb guard.
 
** NOTE TO SPECIFIER ** Delete vision panel not required.
 
8.
Vision Panel: Single Pane, 1/8-inch (3 mm) thick polycarbonate with black rubber molding.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
9.
Vision Panel Size: 9 inches by 14 inches (191 mm by 267 mm).
10.
Vision Panel Size: 14 inches by 16 inches (292 mm by 394 mm).
11.
Vision Panel Size: 9 inches by 30 inches (406 mm by 457 mm).
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
12.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 12 inches high (3 mm by 305 mm). Color as selected by Architect.
13.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 24 inches high (3 mm by 610 mm). Color as selected by Architect.
14.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 36 inches (3 mm by 914 mm). Color as selected by Architect.
15.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 48 inches high (3 mm by 1219 mm). Color as selected by Architect.
16.
Stainless Steel Impact Wear Panels: 18 gauge by 12 inches high (1.2 mm by 305 mm).
17.
Stainless Steel Impact Wear Panels: 18 gauge by 24 inches high (1.2 mm by 610 mm).
18.
Stainless Steel Impact Wear Panels: 18 gauge by 36 inches high (1.2 mm by 914 mm).
19.
Stainless Steel Impact Wear Panels: 18 gauge by 48 inches high (1.2 mm by 1219 mm).
 
** NOTE TO SPECIFIER ** Delete spring bumper if not required.
 
20.
Spring Bumpers: 1/4 inch (6 mm) thick high-density polyethylene with a 4-inches (102 mm) projection from panel surface.
 
** NOTE TO SPECIFIER ** Delete width and height size not required.
 
a.
Width: 24 inches (610 mm) wide.
b.
Width: 42 inches (1067 mm) wide.
c.
Height: 12 inches (305 mm) high.
d.
Height: 18 inches (457 mm) high.
e.
Height: 24 inches (610 mm) high.
f.
Height: 36 inches (914 mm) high.
g.
Height: 42 inches (1219 mm) high.
21.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Five year limited warranty for EZ hinge.
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) XHD-175 is a continuously welded aluminum sub-frame with large vision panels and high bumpers allowing excellent visibility and maximum durability. Delete if not required.
 
G.
Double Acting, Self-Closing, Fully Insulated Impact Traffic Door.
1.
Product: ImpacDor XHD-175 as manufactured by Aleco.
2.
Internal Frame:
a.
Perimeter: 1-1/2 inches (38 mm) square extruded aluminum tube, 1/8 inch (3 mm) wall thickness with 1-1/4 by 1-1/2 inches (32 mm by 38 mm) rubber honeycomb extrusion at safety nose edge.
b.
Stile: 3 by 1-1/2 inches (76 mm by 38 mm) powder coated steel tube, full height of mount assembly.
3.
Core: 1-1/2 inches (38 mm) thick closed cell extruded polystyrene foam.
4.
Facings: 1/8 inch (3 mm) thick ABS plastic, 5,400 psi (37,200 kPa) tensile strength, color as selected by Architect.
5.
Hardware:
a.
1-1/2 inches (38 mm) Rise Cam: "V" cam design; black composite, minimum 45,000 psi (310,000 kPa) compressive strength, ASTM B 633 zinc plated.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
b.
Swing: 90x90 degree swing.
c.
Swing: 90x180 degree swing.
d.
Cam Follower: 1-1/8 inch diameter by 5/8 inch wide (29 mm by 16 mm) stud mounted needle bearing roller mounted to cast iron arm; 2,100 lbf (952 kgf) bearing dynamic capacity.
 
** NOTE TO SPECIFIER ** Delete bottom bearing lower hinge not required.
 
e.
Combination bottom bearing lower hinge with 4 inch high by 3 inch (102 mm by 76 mm) deep zinc plated jamb guard (standard).
f.
Bottom bearing lower hinge.
g.
Jamb Guard: 8-3/4 inches high by 3-3/4 inches deep (222 mm by 76 mm) zinc plated jamb guard.
6.
Safety Nosing: Full height, 2-ply, reinforced rotocured rubber, 2,200 psi (15,200 kPa) tensile strength with 1/16 inch (1.5 mm) vinyl loop seal (loop seal on one leaf at pairs of doors).
7.
Seals: Less than 5 cfm (2.4 lps) air infiltration per linear foot of seal per ASTM E 283.
a.
Jamb and Header: Polymer impregnated woven nylon fabric in hollow-loop configuration. Jamb seal: Factory installed; fixed. Header seal: Field installed; adjustable.
b.
Sill: 1/16 inch (1.5 mm) thick neoprene rubber, factory installed; fixed.
8.
Bumpers: 42 inches (1067 mm) high, 1/4 inch (4 mm) thick molded polyethylene.
9.
Vision Panel: 1/8 inch (3 mm) thick polycarbonate, single glazed in black rubber molding; panels flush with both door faces; single pane available for washdown applications.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
10.
Vision Panel Size: 14-1/2 inches by 22-1/2 inches (406 mm by 571 mm).
11.
Vision Panel Size: 22-1/2 inches by 22-1/2 inches (610 mm by 571 mm).
12.
Vision Panel Size: 26-1/2 inches by 22-1/2 inches (673 mm by 571 mm).
 
** NOTE TO SPECIFIER ** Delete cam shields not required.
 
13.
Cam Shields: 1/16 inch (1.5 mm) black rubber flap, field installed.
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
14.
Pad Type Impact Wear Panels: 1/8 inch thick by 12 inches high (3 mm by 305 mm).
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Material: ABS plastic, color as selected by Architect.
b.
Material: Stainless steel.
15.
Pad Type Impact Wear Panels: 1/8 inch thick by 24 inches high (3 mm by 610 mm).
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Material: ABS plastic, color as selected by Architect.
b.
Material: Stainless steel.
16.
Pad Type Impact Wear Panels: 1/8 inch thick by 36 inches (3 mm by 914 mm).
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Material: ABS plastic, color as selected by Architect.
b.
Material: Stainless steel.
17.
Pad Type Impact Wear Panels: 1/8 inch thick by 48 inches high (3 mm by 1219 mm).
 
** NOTE TO SPECIFIER ** Delete material not required.
 
a.
Material: ABS plastic, color as selected by Architect.
b.
Material: Stainless steel.
 
** NOTE TO SPECIFIER ** Adjustable spring assist requires a 8-3/4 inches (222 mm) jamb guard. Delete if not required.
 
18.
Pressure and Wind Load Accessories:
a.
Adjustable Spring Assist.
19.
Washdown Package.
20.
Shop Assembly: Fabricate door components into 1-7/8 inches (44 mm) thick unitized welded aluminum frame assembly with facings through riveted and adhesive bonded to core and frame. Adhesive peel strength shall be 60 piw minimum, standard 2 inches per minute at 25 degrees C., Scott tester. Rigidly connect mount plate, stile and hinge shaft and secure hardware assembly to door with through-rivets at tubing and aluminum or stainless steel screws to stile. Align cam hardware and prepin.
21.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Limited lifetime warranty for V-cam hinge.
 
** NOTE TO SPECIFIER ** The Aleco(R) ImpacDor(R) AIS-175 is the industry standard featuring a full thickness, flexible design for punishing applications. The unique pliable construction flexes to absorb impact. Opening framing and door frames. Recommended frame is a 6 inch steel channel with a 3/8 inch web (MC6 X 18.0).
 
H.
Double Acting, Self-Closing, Fully Insulated Impact Traffic Door.
1.
Product: ImpacDorAIS-175 as manufactured by Aleco.
2.
Internal Frame:
a.
Perimeter: 1-1/4 by 1-1/2 inches (32 mm by 38 mm) rubber honeycomb extrusions.
b.
Reinforcing: 1-1/2 by 1-1/2 inches (38 mm by 38 mm) rubber I-beam extrusions.
c.
Stile: Kiln-dried hardwood, full height of mount assembly.
3.
Core: 1-1/2 inches (38 mm) thick flexible re-bonded polyurethane foam.
4.
Facings: 1/8 inch (3 mm) thick high strength vinyl reinforced with woven cloth backing, 1,900 psi (13.100 kPa) tensile strength, color as selected by Architect.
5.
Hardware:
a.
1-1/2 inches (38 mm) Rise Cam: "V" cam design; black composite, minimum 45,000 psi (310,000 kPa) compressive strength, ASTM B 633 zinc plated.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
b.
Swing: 90x90 degree swing.
c.
Swing: 90x180 degree swing.
d.
Swing: 90x125 degree swing.
e.
Cam Follower: 1-1/8 inch diameter by 5/8 inch wide stud mounted needle bearing roller mounted to cast iron arm; 2,100 lbf (952 kgf) bearing dynamic capacity.
 
** NOTE TO SPECIFIER ** Delete bottom bearing not required.
 
6.
Bottom Bearing: Standard, extruded aluminum bearing.
7.
Safety Nosing: Full height, 2-ply, reinforced rotocured rubber, 2,200 psi (15,200 kPa) tensile strength with 1/16 inch (1.5 mm) vinyl loop seal (loop seal on one leaf at pairs of doors).
8.
Seals: Less than 5 cfm (2.4 lps) air infiltration per linear foot of seal per ASTM E 283.
a.
Jamb and Header: Polymer impregnated woven nylon fabric in hollow-loop configuration. Jamb seal: Factory installed; fixed. Header seal: Field installed; adjustable.
b.
Sill: 1/16 inch (1.5 mm) thick neoprene rubber, factory installed; fixed.
9.
Vision Panel: 1/8 inch (3 mm) thick polycarbonate, double glazed in rubber subframe with black rubber molding flush with both door faces; single pane available for washdown applications.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
10.
Vision Panel Size: 14 inches by 16 inches (356 mm by 406 mm).
11.
Vision Panel Size: 16 inches by 18 inches (406 mm by 457 mm).
12.
Vision Panel Size: 24 inches by 24 inches (610 mm by 610 mm).
 
** NOTE TO SPECIFIER ** Delete impact wear panels not required.
 
13.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 24 inches high (3 mm by 610 mm). Color as selected by Architect.
14.
ABS, Pad Type Impact Wear Panels: 1/8 inch thick by 48 inches high (3 mm by 1219 mm). Color as selected by Architect.
 
** NOTE TO SPECIFIER ** Delete cam shields not required.
 
15.
Cam Shields: 1/16 inch (1.5 mm) black rubber flap, field installed.
16.
Cam Shields: ABS plastic, color to match door facing, field installed.
 
** NOTE TO SPECIFIER ** Delete spring bumper if not required.
 
17.
Spring Bumpers: 1/4 inch thick molded polyethylene.
 
** NOTE TO SPECIFIER ** Delete width and height size not required.
 
a.
Width: 24 inches (610 mm) wide.
b.
Width: 42 inches (1067 mm) wide.
c.
Height: 12 inches (305 mm) high.
d.
Height: 18 inches (457 mm) high.
e.
Height: 24 inches (610 mm) high.
f.
Height: 36 inches (914 mm) high.
g.
Height: 42 inches (1219 mm) high.
 
** NOTE TO SPECIFIER ** Adjustable spring assist requires a 8-3/4 inches (222 mm) jamb guard. Delete if not required.
 
18.
Pressure and Wind Load Accessories:
a.
Adjustable Spring Assist.
19.
Jamb Guard: 8-3/4 inches high by 3 inches deep (222 mm by 76 mm) zinc plated.
20.
Washdown Package.
21.
Shop Assembly: Fabricate door components into 1-3/4 inches (44 mm) thick unitized welded aluminum frame assembly with facings through riveted and adhesive bonded to core and frame. Adhesive peel strength shall be 60 piw minimum, standard 2 inches per minute at 25 degrees C., Scott tester. Rigidly connect mount plate, stile and hinge shaft and secure hardware assembly to door with through-rivets at tubing and aluminum or stainless steel screws to stile. Align cam hardware and prepin.
22.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Limited lifetime warranty for V-cam hinge.
 
** NOTE TO SPECIFIER ** The Aleco ImpacDor Steel-Lite is a heavy duty steel-faced door designed to exceed stringent USPS standards for durability and penetrability.
 
I.
Double Acting, Self-Closing, Fully Insulated Impact Traffic Door:
1.
Product: ImpacDor Steel-Lite as manufactured by Aleco.
2.
Internal Frame:
a.
Perimeter: 1-1/4 by 1-1/2 inches (32 mm by 38 mm) galvanized steel extrusions.
b.
Reinforcing: 1-1/2 by 1-1/2 inches (38 mm by 38 mm) galvanized steel extrusions.
c.
Stile: Kiln-dried hardwood, full height of mount assembly.
3.
Core: 1-1/2 inches (38 mm) thick re-bonded polyurethane foam.
 
** NOTE TO SPECIFIER ** Delete facings not required.
 
4.
Facings: 16 gauge (1.6 mm) galvanized steel.
5.
Facings: 1/8 inch (3 mm) thick ABS plastic, 5,400 psi (37,200 kPa) tensile strength, color as selected by Architect.
6.
Hardware:
a.
1-1/2 inches (38 mm) Rise Cam: "V" cam design; cast Meehanite, minimum 45,000 psi (310,000 kPa) compressive strength, ASTM B 633 zinc plated.
b.
Swing: 90x90 degree swing.
c.
Cam Follower: 1-1/8 inch diameter by 5/8 inch wide stud mounted needle bearing roller mounted to cast iron arm; 2,100 lbf (952 kgf) bearing dynamic capacity.
d.
Bottom Bearing: Combination bottom bearing and jamb guard, cast Meehanite, minimum 45,000 psi (310,000 kPa) compressive strength, ASTM B 633 zinc plated.
7.
Safety Nosing: Full height, 2-ply, reinforced rotocured rubber, 2,200 psi (15,200 kPa) tensile strength with 1/16 inch (1.5 mm) vinyl loop seal (loop seal on one leaf at pairs of doors).
8.
Seals: Less than 5 cfm (2.4 lps) air infiltration per linear foot of seal per ASTM E 283.
a.
Jamb and Header: Polymer impregnated woven nylon fabric in hollow-loop configuration. Jamb seal: Factory installed; fixed. Header seal: Field installed; adjustable.
b.
Sill: 1/16 inch (1.5 mm) thick neoprene rubber, factory installed; fixed.
9.
Teardrop Bumpers: 36 inches high by 1/4 inch thick (965 mm by 6 mm) premolded linear polyethylene with a projection of 4 inches (102 mm) from door surface.
10.
Vision Panel: 1/8 inch (3 mm) thick polycarbonate, double glazed in aluminum subframe mechanically attached; panels flush with both door faces.
 
** NOTE TO SPECIFIER ** 17 by 23 inches (432 mm by 559 mm) windows are standard on panels less than 36 inches (914 mm) and 20 by 22 inches (508 mm by 559 mm) windows are standard on panels 36 inches (914 mm) and greater.
 
11.
Vision Panel: 1/8 inch (3 mm) thick polycarbonate, double glazed in steel subframe mechanically attached; panels flush with both door faces.
a.
Provide 17 by 23 inches (432 mm by 559 mm) windows on panels less than 36 inches (914 mm) and 20 by 22 inches (508 mm by 559 mm) windows on panels 36 inches (914 mm) and greater.
12.
Hold Open Pin: 1/4 inch (6 mm) diameter steel pin with wire ring and 8 inches (203 mm) chain for attachment to jamb.
 
** NOTE TO SPECIFIER ** Delete cam shield not required.
 
13.
Cam Shields: 16 gauge (1.6 mm) galvanized steel.
14.
Cam Shields: ABS plastic, color to match door facing.
15.
Steel Cane Bolts to secure door to header and sill. Upper cane bolts to be 18 inches (457 mm) long with a minimum diameter of 5/8 inch (16 mm). Lower cane bolts to be 42 inches (1067 mm) long with a minimum diameter of 5/8 inch (16 mm).
16.
2 inches (51 mm) diameter reinforced lock bushing with flap seal (one per leaf).
17.
5/8 inch (16 mm) diameter security bars in windows spaced at 6 inches (152 mm). Bars to be fabricated from heat treated steel.
18.
Shop Assembly: Fabricate door components into 1-3/4 inches (44 mm) thick unitized assembly with steel facing mechanically secured to steel sub-frame. Rigidly connect mount plate, stile and hinge shaft and secure hardware assembly to door with through-rivets at tubing and aluminum or stainless steel screws to stile. Align cam hardware and pre-pin.
19.
Warranty: Manufacturer guarantees for a period of one year from the date of shipment, against defects in materials and workmanship and is limited to the replacement of any part or parts which prove to be defective. Limited lifetime warranty for V-cam hinge.
2.6
INSECT BARRIER
 
** NOTE TO SPECIFIER ** Available exclusively through Aleco(R) , the AirFlex(R) strip door is ideal for high volume pedestrian traffic locations where you want to let fresh air in and keep the bugs out. Mesh strips are made from 12 oz. PVC coated polyester for long life and durability.
 
A.
Mesh Strip Insect Barrier Door:
1.
Product: AirFlex as manufactured by Aleco.
2.
Mesh Strips: 8 inches (203 mm) wide mesh strips shall be made of 12 oz. PVC coated polyester.
3.
Mesh Strip Footer: 12 inches (305 mm) clear PVC footer to provide weight for straight hanging strips.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
4.
Color: Black.
5.
Color: Safety yellow.
 
** NOTE TO SPECIFIER ** Delete mounting system not required.
 
6.
Mounting Hardware: MaxBullet HTP as manufactured by Aleco
7.
Warranty: Manufacturer's standard one year limited warranty against defects in materials and workmanship.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
AIR CURTAINS
 
** NOTE TO SPECIFIER ** The Aleco(R) Energy-Saving JetStream(R) Air Curtain produces a high-speed air barrier, dividing areas into two independent temperature zones. Levels of interior air conditioning/ heating are maintained, increasing comfort and saving energy. For cooler/freezer use, mount on warm side. Not recommended for outdoor use.
 
A.
Indoor Air Curtain:
1.
Product: JetStream as manufactured by Aleco.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
2.
Type: Enamel coated. 1400 rpm motor. 2560 fpm maximum air velocity.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
3.
Size: 36 inches (914 mm).
4.
Size: 40 inches (1067 mm).
5.
Size: 48 inches (1219 mm).
6.
Size: 60 inches (1524 mm).
7.
Clearance: Low 8.5 inches (216 mm) clearance.
8.
Safety: UL listed.
9.
Control: 3-position switch (off/high/low).
 
** NOTE TO SPECIFIER ** Delete optional remote control if not required.
 
10.
Remote control.
 
** NOTE TO SPECIFIER ** Delete optional door switch if not required.
 
11.
Door switch.
12.
Mounting: Bracket for mounting.
13.
Power: 110 -120v/60hz/. Power consumption varies by size and hi/low setting.
14.
Application: Effective up to 8 feet (2438 mm) heights.
15.
Adjustable airflow with directional plenum.
16.
Warranty: Manufacturer's standard one year limited warranty against defects in materials and workmanship.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent work.
B.
Follow manufacturer's instructions as required to:
1.
Clean and lubricate operating parts.
2.
Adjust to open and close smoothly and freely without binding.
3.
Check seals for proper fit.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION