Customize this spec with SpecWizard
Download SECTION 08 42 29 SLIDING AUTOMATIC ENTRANCES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 42 29
SLIDING AUTOMATIC ENTRANCES
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** NABCO Entrances Inc.; automatic pedestrian doors and sensors.
This section is based on the products of NABCO Entrances Inc., which is located at:
S82 W. 18717 Gemini Dr.
Muskego, WI 53150
Toll Free Tel: 877-622-2694
Fax: 888-679-3319
Email: request info (info@nabcoentrances.com)
Web: www.nabcoentrances.com
[ Click Here ] for additional information.
NABCO Entrances Inc. is dedicated to being the premier supplier of quality automatic pedestrian doors that meet the growing needs of retail stores, hospitals, schools, restaurants and other commercial and industrial institutions throughout North America. With a focus on unsurpassed reliability and reducing operating and liability costs, along with the worldwide support of its research and development resources from its parent company, Nabtesco, NABCO takes pride to continually provide effective solutions, shorter lead times, and new products to meet the demands of the automatic door industry. Together with the creative teamwork among its employees and independent distributors, NABCO Entrances Inc. strives to provide a safer, more convenient, and more comfortable environment for people.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete door types below not required for project.
 
A.
Sliding Automatic Entrances of the Following Types:
1.
All glass automatic sliding doors.
2.
Hurricane-resistant automatic sliding doors.
3.
Single narrow stile automatic sliding doors.
4.
Single medium stile automatic sliding doors.
5.
Bi-parting narrow stile automatic sliding doors.
6.
Bi-parting medium stile automatic sliding doors.
7.
Telescopic narrow stile automatic sliding doors.
8.
Telescopic medium stile automatic sliding doors.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 07 91 26 - Joint Fillers.
C.
Section 08 71 53 - Security Door Hardware.
D.
Section 08 83 13 - Mirrored Glass Glazing.
E.
Section 09 22 16.13 - Non-Structural Metal Stud Framing.
F.
Division 16 - Electrical: Connections to building services; access control.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Association of Automatic Door Manufacturers (AAADM):
1.
AAADM Certified Installers.
B.
American National Standards Institute (ANSI):
1.
ANSI A156.10 - Power Operated Pedestrian Doors.
C.
ASTM International (ASTM):
1.
ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences.
2.
ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference.
3.
ASTM E 1886 - Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
4.
ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Windborne Debris in Hurricanes.
5.
ASTM F 588 - Standard Test Methods for Measuring the Forced Entry Resistance of Window Assemblies, Excluding Glazing Impact.
6.
ASTM F 842 - Standard Test Methods for Measuring the Forced Entry Resistance of Sliding Door Assemblies, Excluding Glazing Impact.
D.
National Fire Protection Association (NFPA):
1.
NFPA 70 - National Electrical Code.
2.
NFPA 101 - Life Safety Code.
E.
Underwriters Laboratory, Inc. (UL):
1.
UL325 - Door, Drapery, Gate, Louver, and Window Operators and Systems.
 
** NOTE TO SPECIFIER ** Below is for hurricane doors only. Delete if not required.
 
F.
Approved for Large and Small Missile Impact:
1.
H60 Unit - 2010 Florida Building Code including HVHZ - TAS 201-94, TAS 202-94, TAS 203-94.
2.
H105 Unit - Miami-Dade County Notice of Acceptance (NOA) No. 13-0521.14, expiration December 26, 2018.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit manufacturer's product data including materials, components, profiles, fabrication, finishes, capacities, operational data, and accessories for each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings:
1.
Provide drawings indicating details and relationship with adjacent construction.
2.
Include complete elevations, doors, frames, and sidelites, methods of anchorage, hardware and mounting heights, size, shape, joints, connections, options and finishes.
3.
Include wiring diagrams, operator, activation and control devices, and hardware schedule.
 
** NOTE TO SPECIFIER ** Below is for hurricane doors only. Delete if not required.
 
4.
Hurricane Doors:
a.
Design Pressures: Project design pressures shall be calculated based on ASCE 7 by a professional engineer. The project design pressure as determined by ASCE 7 are permitted to be multiplied by 0.7 and must not exceed the allowable product pressure in the tested NOA approval.
b.
Fasteners: Match assembly screws and anchors in the Miami-Dade NOA for H105 unit and FBC for H60 unit, anchor spacing and loads may not exceed maximum limits in the tested NOA approval.
c.
Wood blocking and similar materials installed by others shall be properly anchored to transfer impact loads to the building structure. Show all adjacent materials on engineered shop drawings.
D.
Test Reports: Submit certified test reports indicating doors comply with specified performance requirements.
 
** NOTE TO SPECIFIER ** Below is for hurricane doors only. Coordinate with the Owner and Manufacturer if approval has expired. Product may have been retested or another Certification No. assigned. Delete if not required.
 
1.
H60 unit - FBC Product Approval Stamp with Certification Number and expiration date.
2.
H105 unit - Miami-Dade County Product Control Approval Stamp with Notice of Acceptance number with approval and expiration dates.
E.
Templates: Provide templates and diagrams to fabricators and installers of adjacent work for field coordination with concrete work, building services, partitions and adjacent construction.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
G.
Qualification Data: AAADM Certification for installer.
H.
Installer's Field Reports: Submit field reports from AAADM certified technician of inspection and approval of doors for compliance with ANSI/BHMA 156.10 after completion of installation.
I.
Operation and Maintenance Manual: For operation and maintenance manual including spare parts list and local supplier information.
J.
Warranties: Submit copy of manufacturer's warranty.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Member of AAADM with minimum 5 years experience manufacturing similar products.
1.
Single Source Responsibility: Doors, frames, and operational components shall be provided by the same manufacturer.
B.
Installer Qualifications: Certified by AAADM, approved by manufacturer, with minimum 2 years experience installing similar products.
C.
Electrical Components, Devices, and Accessories: Listed and labeled as defined in NFPA 70 by a qualified testing agency.
D.
Automatic Equipment: Comply with ANSI A156.10.
 
** NOTE TO SPECIFIER ** Include a mock-up if there are a large quantity of automatic sliding doors or the interface with adjacent construction is complex or varies from the manufacturer's standard details. Delete if not required.
 
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Locate in area acceptable to Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rework mock-up area as required to produce acceptable work.
4.
Accepted mock-up may be included as part of the work and will set the standard of acceptance for remaining installations.
F.
Pre-Installation Meeting: Convene at the project site a minimum of two weeks prior to starting work of this section.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. Handle materials in accordance with the manufacturers instructions to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER ** Delete warranty if not required.
 
1.8
WARRANTY
A.
Warranty: Manufacturer's standard form to repair or replace automatic entrance components, power operators, controls and labor against defects in material and workmanship, at no cost to owner, for the specified warranty period. Provide warranty to owner after completion of installation.
1.
Warranty Period: One year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
 
** NOTE TO SPECIFIER ** GT1175 Slider are available in various configurations suitable for exterior or interior installation to accommodate nearly any door opening size or frequency of use. The ultra-quiet, high performance entrance system has one of the lowest lifetime cost of ownership for automatic door systems including testing and approval to Class 1 Laminar Flow Clean Rooms. Automatic sliding doors are available with fixed sidelites, full breakout and pocketed construction with or without transoms.
 
A.
Acceptable Manufacturer: NABCO Entrances Inc., which is located at: S82 W. 18717 Gemini Dr.; Muskego, WI 53150; Toll Free Tel: 877-622-2694; Fax: 888-679-3319; Email: request info (info@nabcoentrances.com); Web: www.nabcoentrances.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
ALL GLASS SLIDING AUTOMATIC ENTRANCES
 
** NOTE TO SPECIFIER ** Delete types not required.
 
A.
All Glass Automatic Sliding Door: GT1175 All Glass Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER **Select all glass layout on the drawings. SX slide/swing, O fixed sidelite.
 
1.
Configuration, Double Fixed Sidelites: O-SX-SX-O.
2.
Configuration, Single Fixed Sidelite: O-SX OR SX-O
3.
Configuration, Fixed Sidelites: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
4.
Transom: _______.
5.
Transom: As shown on the Drawings.
6.
Extruded Aluminum Components:
a.
Top Rail: 1-3/4 inch (44mm) by 4-3/8 inch (111mm).
b.
Bottom Rail: 1-3/4 inch (44mm) by 4-1/2 inch (114mm).
c.
Vertical Jambs: 1-3/4 inch (44mm) by 4-1/2 inch (114mm) tubes.
2.3
Hurricane-resistant automatic sliding doors
A.
GT1175 H60 Hurricane Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. SO swingout sidelite, SX slide/swing, O fixed sidelite. If project is not using one of the tested configurations below, additional testing will be required which is typically cost prohibitive. Delete configurations not required.
 
1.
Configuration, Double Fixed Sidelites: SO-SX-SX-SO with full emergency breakout.
2.
Configuration, Single Fixed Sidelite: SO-SX or SX-SO with full emergency breakout.
3.
Configuration, Double Fixed Sidelites: O-SX-SX-O with partial emergency breakout.
4.
Configuration, Single Fixed Sidelite: O-SX or SX-O with partial emergency breakout.
5.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Maximum tested frame height 7 feet 7 1/2 inches (2324 mm). Enter frame height dimension if known or keep "As shown on the Drawings".
 
6.
Overall Frame Height: _______.
7.
Overall Frame Height: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Maximum tested frame width 16 feet (4877 mm) for Double units, 8 feet (2438 mm) for single units. Enter frame width dimension if known or keep "As shown on the Drawings".
 
8.
Overall Frame Width: _______.
9.
Overall Frame Width: As shown on the Drawings.
10.
Threshold: Saddle type equal to tested units.
11.
Extruded Aluminum Components:
a.
Operator housing section shall be two piece construction 6-1/2 inches (165mm) by 7-1/2 inches (191mm) extrusion with end caps.
b.
Top Rail: 4 inches (102 mm) by 1-3/4 inches (44 mm)
c.
Bottom Rail: 4 inches (102 mm) by 1-3/4 inches (44 mm)
d.
Vertical Jambs: 4-1/2 inches (114 mm) by 1-3/4 inches (44 mm) tubes.
e.
Medium Stiles: 1-3/4 inches (44 mm) by 4 inches (102 mm) not available.
f.
Horizontal muntins not available.
12.
Reinforcing: As required to support imposed loads including Florida Building Code Hurricane Impact requirements.
13.
Glazing:
a.
Glass thickness and type complies with ASTM E 1300-04 Glass chart requirements.
b.
All laminated glass consists of 3/16 inch tempered glass, 1/8 inch Solutia Saflex PVB Interlayer and 3/16" tempered glass.
c.
Wet glazed in place with DOW 995 structural silicone adhesive or tested and approved equivalent.
d.
All glazing configurations shall comply with safety glazing requirements outlines in FBC 2406.
B.
GT1175 H105 Hurricane Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. SO swingout sidelite, SX slide/swing, O fixed sidelite. If project is not using one of the tested configurations below, additional testing will be required which is typically cost prohibitive. Delete configurations not required.
 
1.
Configuration, Double Fixed Sidelites: SO-SX-SX-SO with full emergency breakout.
2.
Configuration, Single Fixed Sidelite: SO-SX or SX-SO with full emergency breakout.
3.
Configuration, Double Fixed Sidelites: O-SX-SX-O with partial emergency breakout.
4.
Configuration, Single Fixed Sidelite: O-SX or SX-O with partial emergency breakout.
5.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Maximum tested frame height 8 feet 8 inches (2641 mm). Enter frame height dimension if known or keep "As shown on the Drawings".
 
6.
Overall Frame Height: _______.
7.
Overall Frame Height: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Maximum tested frame width 18 feet (5486 mm) for Double units and 9 feet (2743 mm) for single units. Enter frame width dimension if known or keep "As shown on the Drawings".
 
8.
Overall Frame Width: _______.
9.
Overall Frame Width: As shown on the Drawings.
10.
Threshold: Saddle type equal to tested units.
11.
Extruded Aluminum Components:
a.
Operator housing section shall be two piece construction 6-1/2 inches (165mm) by 7-1/2 inches (191mm) extrusion with end caps.
b.
Top Rail: 4 inches (102 mm) by 1-3/4 inches (44 mm)
c.
Bottom Rail: 6-1/2 inches (165 mm) by 1-3/4 inches (44 mm) with end caps.
d.
Vertical Jambs: 4-1/2 inches (114 mm) by 1-3/4 inches (44 mm) tubes.
e.
Medium Stiles: 1-3/4 inches (44 mm) by 4 inches (102 mm).
f.
Narrow stiles: 1-3/4 inches (44 mm) by 2-1/8 inches (54 mm) not available.
g.
Optional horizontal muntins: 4 inches (101 mm) by 1-3/4 inches (44 mm).
12.
Reinforcing: As required to support imposed loads including Miami-Dade Hurricane Impact requirements.
13.
Optional Adams Rite G86 Push Bar Panic Device for full open units only
14.
Glazing:
a.
Glass to meet NOA No. 11-0624.02 issued to E.I. DuPont DE Nemours & Co., Inc. for "Sentryglas interlayer" or tested and approved equivalent.
b.
Optional wet glazed in place with DOW 995 adhesive or tested and approved equivalent.
c.
Fixed glass more than 36 inches (914 mm) wide must be supported with tested and approved setting blocks.
2.4
Single narrow stile automatic sliding doors
A.
Single Narrow Stile Automatic Sliding Door: GT1175 SINGLE NARROW STILE Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. X is slide panel, SX is swing/slide panel, O is fixed sidelite, SO is swingout sidelite. Custom configurations may be available at higher cost. Where configurations are not known or more than one type is used keep "As shown on the Drawings." Delete configurations not required.
 
1.
Configuration, Fixed Sidelites: O-SX.
2.
Configuration, Fixed Sidelites: SX-O.
3.
Configuration, Full Open: SO-SX.
4.
Configuration, Full Open: SX-SO.
5.
Configuration, Pocketed Full Open O/SO-SX.
6.
Configuration, Pocketed Full Open SX-O/SX.
7.
Configuration, Surface Mounted: P-SX.
8.
Configuration, Surface Mounted: SX-P.
9.
Configuration, Full Open Surface Mounted: SO-SX.
10.
Configuration, Full Open Surface Mounted: SX-SO.
11.
Configuration, Pocketed Fixed O/SO-SX.
12.
Configuration, Pocketed Fixed SX-O/SX.
13.
Configuration, Slide by Slide: SX-O-SX.
14.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
15.
Transom: _______.
16.
Transom: As shown on the Drawings.
17.
Extruded Aluminum Components:
a.
Operator housing section shall be two piece construction 6-1/2 inches (165mm) by 7-1/2 inches (191mm) extrusion with end caps.
b.
Top Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
c.
Bottom Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm) with end caps.
d.
Vertical Jambs: 1-3/4 inches (44 mm) by 4-1/2 inches (114 mm) tubes.
e.
Narrow Stiles: 1-3/4 inches (44 mm) by 2-1/8 inches (54 mm).
2.5
Single medium stile automatic sliding doors
A.
Single Medium Stile Automatic Sliding Door: GT1175 MEDIUM STILE Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. X is slide panel, SX is swing/slide panel, O is fixed sidelite, SO is swingout sidelite, P is unit without sidelite, SP is swing out pocket panel. Custom configurations may be available at higher cost. Where configurations are not known or more than one type is used keep "As shown on the Drawings." Delete configurations not required.
 
1.
Configuration, Fixed Sidelites: O-SX.
2.
Configuration, Fixed Sidelites: SX-O.
3.
Configuration, Full Open: SO-SX.
4.
Configuration, Full Open: SX-SO.
5.
Configuration, Pocketed Full Open O/SO-SX.
6.
Configuration, Pocketed Full Open SX-O/SX.
7.
Configuration, Pocketed: SX-SO.
8.
Configuration, Pocketed: SO-SX.
9.
Configuration, Surface Mounted: P-SX.
10.
Configuration, Surface Mounted: SX-P.
11.
Configuration, Full Open Surface Mounted: SO-SX.
12.
Configuration, Full Open Surface Mounted: SX-SO.
13.
Configuration, Pocketed Fixed O/SO-SX.
14.
Configuration, Pocketed Fixed SX-O/SX.
15.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
16.
Transom: _______.
17.
Transom: As shown on the Drawings.
18.
Extruded Aluminum Components:
a.
Operator housing section shall be two piece construction 6-1/2 inches (165mm) by 7-1/2 inches (191mm) extrusion with end caps.
b.
Top Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
c.
Bottom Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
d.
Vertical Jambs: 1-3/4 inches (44 mm) by 4-1/2 inches (114 mm). Pocketed units: 1-3/4 inches (44 mm) by 6-3/8 inches (162 mm) tubes.
e.
Medium Stiles: 1-3/4 inches (44 mm) by 4 inches (102 mm).
2.6
Bi-Parting narrow stile automatic sliding doors
A.
Bi-Parting Sliding Narrow Stile Automatic Sliding Door: GT1175 BIPARTING NARROW STILE Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. X is slide panel, SX is swing/slide panel, O is fixed sidelite, SO is swingout sidelite, P is unit without sidelite, SP is swing out pocket panel. Custom configurations may be available at higher cost. Where configurations are not known or more than one type is used keep "As shown on the Drawings." Delete configurations not required.
 
1.
Configuration, Bi-part Fixed Sidelites: O-SX-SX-O.
2.
Configuration, Bi-part Full Open: SO-SX-SX-SO.
3.
Configuration, Bi-part Surface Mounted: P-SX-SX-P.
4.
Configuration, Bi-part Full Open Surface Mounted: P/SO-SX-SX-P/SO.
5.
Configuration, Bi-part Pocketed Fixed Sidelite: O/SO-SX-SX-O/SO.
6.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
7.
Transom: _______.
8.
Transom: As shown on the Drawings.
9.
Extruded Aluminum Components:
a.
Operator housing section shall be two piece construction 6-1/2 inches (165mm) by 7-1/2 inches(191mm) extrusion with end caps.
b.
Top Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
c.
Bottom Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
d.
Vertical Jambs: 1-3/4 inches (44 mm) by 4-1/2 inches(114 mm). Pocketed units: 1-3/4 inches (44 mm) by 6-3/8 inches (162 mm) tubes.
e.
Narrow Stiles: 1-3/4 inches (44 mm) by 2-1/8 inch (54 mm).
2.7
Bi-Parting medium stile automatic sliding doors
A.
Bi-Parting Sliding Medium Stile Automatic Sliding Door: GT1175 BIPARTING MEDIUM STILE Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. X is slide panel, SX is swing/slide panel, O is fixed sidelite, SO is swingout sidelite, P is unit without sidelite. Custom configurations may be available at higher cost. Where configurations are not known or more than one type is used keep "As shown on the Drawings." Delete configurations not required.
 
1.
Configuration, Bi-part Fixed Sidelites: O-SX-SX-O.
2.
Configuration, Bi-part Full Open: SO-SX-SX-SO.
3.
Configuration, Bi-part Surface Mounted: P-SX-SX-P.
4.
Configuration, Bi-part Full Open Surface Mounted: P/SO-SX-SX-P/SO.
5.
Configuration, Bi-part Pocketed Fixed Sidelite: O/SO-SX-SX-O/SO.
6.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
7.
Transom: _______.
8.
Transom: As shown on the Drawings.
9.
Extruded Aluminum Components:
a.
Operator housing section shall be two piece construction 6-1/2 inches (165mm) by 7-1/2 inches (191mm) extrusion with end caps.
b.
Top Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
c.
Bottom Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm) with end caps.
d.
Vertical Jambs: 1-3/4 inches (44 mm) by 4-1/2 inches (114 mm). Pocketed units: 1-3/4 inches (44 mm) by 6-3/8 inches (162 mm) tubes.
e.
Medium Stiles: 1-3/4 inches (44 mm) by 4 inches (102 mm).
2.8
Telescopic narrow stile automatic sliding doors
A.
Telescopic Sliding Narrow Stile Automatic Sliding Door: GT1175 TELESCOPIC NARROW STILE Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. X is slide panel, SX is swing/slide panel, O is fixed sidelite, SO is swingout sidelite. Custom configurations may be available at higher cost. Where configurations are not known or more than one type is used keep "As shown on the Drawings." Delete configurations not required.
 
1.
Configuration, Telescopic Fixed Sidelites: O-X-SX.
2.
Configuration, Telescopic Fixed Sidelites: SX-X-O.
3.
Configuration, Bi-part Telescopic Fixed Sidelite: O-X-SX-SX-X-O.
4.
Configuration, Telescopic Full Open: SO-SX-SX.
5.
Configuration, Telescopic Full Open: SX-SX-SO.
6.
Configuration, Bi-part Telescopic Full Open: SO-SX-SX-SX-SX-SO.
7.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
8.
Transom: _______.
9.
Transom: As shown on the Drawings.
10.
Extruded Aluminum Components:
a.
Operator housing section shall be five piece construction 6-1/2 inches (165mm) by 8-3/4 inches (222 mm) extrusion with end caps.
b.
Top Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
c.
Bottom Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
d.
Vertical Jambs: 2 inches (51 mm) by 7 inches (178 mm) tubes.
e.
Narrow Stiles: 1-3/4 inches (44 mm) by 2-1/8 inch (54 mm).
2.9
Telescopic medium stile automatic sliding doors
A.
Telescopic Sliding Medium Stile Automatic Sliding Door: GT1175 TELESCOPIC MEDIUM STILE Slider as manufactured by NABCO Entrances Inc.
 
** NOTE TO SPECIFIER ** Select door layout on the drawings. X is slide panel, SX is swing/slide panel, O is fixed sidelite, SO is swingout sidelite. Custom configurations may be available at higher cost. Where configurations are not known or more than one type is used keep "As shown on the Drawings." Delete configurations not required..
 
1.
Configuration, Telescopic 3 Panel Fixed Sidelite: O-X-SX.
2.
Configuration, Telescopic 3 Panel Fixed Sidelite: SX-X-O.
3.
Configuration, Telescopic 6 Panel Fixed Sidelite: O-X-SX-SX-X-O.
4.
Configuration, Telescopic 3 Panel Full Open: SO-SX-SX.
5.
Configuration, Telescopic 3 Panel Full Open: SX-SX-SO.
6.
Configuration, Telescopic 6 Panel Full Open: SO-SX-SX-SX-SX-SO.
7.
Configuration: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Standard up to 11 feet (3352 mm). Enter transom dimension if known or keep "As shown on the Drawings". Delete both if transoms are not included.
 
8.
Transom: _______.
9.
Transom: As shown on the Drawings.
10.
Extruded Aluminum Components:
a.
Operator housing section shall be five piece construction 6-1/2 inches (165mm) by 8-3/4 inches (222 mm) extrusion with end caps.
b.
Top Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
c.
Bottom Rail: 1-3/4 inches (44 mm) by 4 inches (102 mm).
d.
Vertical Jambs: 2 inches (51 mm) by 7 inches (178 mm) tubes.
e.
Medium Stiles: 1-3/4 inches (44 mm) by 4 inches (102 mm).
2.10
ACCESSORlES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Framing Options:
1.
10 inch (254 mm) bottom rail.
2.
Dummy slide header.
3.
Vertical jamb framing.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Lock Options:
 
** NOTE TO SPECIFIER ** Select one of the following or include with models above if more than one type is used. Coordinate with the security consultant and door type
 
1.
Electric strike carriage locks.
2.
Standard two point lock to adjacent stile or jamb and carrier.
3.
Three point lock to adjacent stile or jamb, carrier and threshold.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Weather Protection:
1.
Weatherstripping:
a.
Lead edge of the door.
b.
Vertical on both the sliding door panels and sidelite panels.
c.
Nylon brush on door bottom.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
2.
Rain cover for exterior sensors.
2.11
FABRICATION
A.
Automatic Operation:
1.
Operator: Factory assembled and sealed unit including gear-driven transmission and bearings filled with lubricant for extreme temperature conditions.
a.
Transmission System: 24V DC Brush-less motor with sealed ball bearings. 1/10 HP motor operating from 115-volt supply with less than 5 amps at full stall.
b.
Housing: 6063-T5 aluminum alloy with minimum thickness of 0.140 inches (4mm), three piece construction of 6-1/2 inch (165mm) by 7-1/2 inch (191mm) extrusion with end caps. Telescopic units 8-3/4 inches (222 mm) by 7-1/2 inches (191 mm).
2.
Operation: Electro-mechanical operator with reinforced timing belt and microcomputer control system pulls door to open or closed positions by reducing voltage and stalling door against a mechanical stop.
a.
Adjustable opening and closing speeds are set in accordance with ANSI A156.10.
b.
All adjustments shall be specific and reproducible. Settings with rotary switches will not be permitted.
c.
Microprocessor control allows the opening and closing speeds, back check speed, latch check speed and back check and latch check positions each to be adjusted separately and independently to meet specific site conditions.
d.
Doors may be held closed with the motor.
e.
The control system provides transistor output signals at the door closed or door open positions for interaction with security and access control systems.
f.
A single input can initiate an emergency close and lock whereby the door immediately closes upon activation of a specific circuit.
g.
Normally open or normally closed activation and safety signal inputs are available and able to be switched programmatically.
h.
Non-critical error resetting is accomplished by cycling of On/Off Mode Switch.
i.
The processor is capable of providing information on the number of operations and error codes for maintenance purposes.
3.
Access Control: Gyro Tech 24 VDC power locking device concealed in header, governed by microprocessor control.
4.
Door Assembly:
a.
Door panels and sidelites shall be factory assembled with 3/8 inch (9.5 mm) 16 threaded tie rods spanning the full length of the top and bottom rails.
 
** NOTE TO SPECIFIER ** Below for hurricane units only. Delete if not required.
 
b.
Glass stops shall be screwed down with integral extruded vinyl standoffs and screwed down reinforcement angles to accommodate glass flexing.
c.
Doors ride on two 2-3/8 inch (60mm) diameter steel, urethane coated support rollers incorporating lubricated sealed ball bearings rated at 250 lbs. (113 kg) each. The door is held on the track with two 2-1/2 inch (64mm) anti-riser rollers. Lateral adjustment of the door assembly shall provide positive sealing at door edges.
 
** NOTE TO SPECIFIER ** Below for fixed sidelight units only. Delete if not required
 
d.
Each door includes one guide assembly incorporating double rollers with sleeve bushings. Guide assembly is attached to the door with 10 gage (3mm) thick-formed guide bracket.
e.
Steel brackets and fittings are plated for corrosion resistance.
 
** NOTE TO SPECIFIER ** Below for full open units only. Delete if not required.
 
f.
Full Open Units: Each door shall include one guide assembly incorporating one roller and guide piston riding in a surface or recessed floor track assembly.
B.
Sensor Technology:
1.
Acusensor Motion and Presence Sensor:
a.
Rectangular shaped infrared pattern next to the door system, adjustable in width and depth of coverage to detect both moving and non-moving objects.
b.
Units installed on both sides of the operator housing to activate doors for single or two-way traffic.
c.
Sensor units sealed for protection against dust and moisture.
d.
Redundant safety: In addition to the presence sensors on both sides of the header, units include minimum one set of infrared safety beams across the walk through opening to prevent the door from closing if there are any obstructions.
2.
Acuzone Hybrid Microwave Sensor:
a.
Activation is achieved by Doppler microwave for long range sensing and presence sensing with active-infrared with deeper detection area with 4-mode mutual interference prevention function.
b.
Unit has separate outputs for microwave and infrared signals. Sensors combining both microwave and infrared signals on one output will not be permitted.
c.
Acuzone can also look back through the threshold to provide additional safety coverage when the door is open.
3.
Holding Beams: Additional set of holding as recommended by manufacturer.
C.
Break-Away Panels:
1.
Door panels attached to a door carrier hanger assembly with cantilever pivot assembly and corrosion resistant adjustable breakaway release latch holding panels in the closed position under normal automatic operation.
2.
Cantilever pivot assembly allows the door panel to be broken outward at any point in the door's opening or closing cycle for safe emergency egress in compliance with NFPA 101.
3.
The door panel in the breakout mode disconnects the power to the control circuit inhibiting automatic door operation. The control circuit is reset by re-engaging the door panel with the door carrier hanger assembly.
4.
Breakaway pressure is field adjustable from 5 to 50 lbs (22N to 222N) to meet local building code requirements, factory setting is 50 lbs (222N) maximum.
5.
Door assembly includes limiting arm to control swing in egress direction.
2.12
FINISHES
 
** NOTE TO SPECIFIER ** Standard aluminum finishes include clear and dark bronze, with black and special finishes available. Delete finishes not required.
 
A.
Finish: Manufacturer's standard coating as follows:
1.
Aluminum Finish:
a.
Clear anodized, AA-M12-C22-A31 (204R1).
b.
Dark bronze anodized, AA-M12-C22-A44.
c.
Black anodized, AA-M12-C22.
d.
Custom Anodize, match the Architect's sample.
2.
Cladding:
a.
Polished stainless steel.
b.
Satin stainless steel.
c.
Polished muntz metal.
d.
Satin muntz metal.
3.
Factory Finish:
a.
Match RAL #______.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine and measure installation areas are prepared to receive automatic sliding doors and site conditions are within the manufacturers limits.
B.
Do not begin installation until substrates have been properly prepared and necessary building services are installed.
1.
Slab Installation: Floor shall be level and smooth within manufacturer's tolerances without changes in elevation between foundation and associated walkways.
2.
Electrical Installation:
a.
Provide conduit and electrical wiring for activating devices and door operators including minimum of 5 amperes, 115 volts, A/C, 1-phase circuit for each door operator.
b.
Terminate and connect to operator control panel in operator housing.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Automatic door equipment shall be installed by factory-trained installers in compliance with manufacturer's recommendations, ANSI/BHMA A156.10 and approved shop drawings.
B.
Connect door operators and access control devices to building services. Install and adjust sensors to detection field and functions required.
C.
Install glazing in accordance with Section 08 83 13 - Mirrored Glass Glazing.
D.
Install units complete with accessories in accordance with approved submittals and manufacturer's recommendations. Install in proper relationship with adjacent construction. Separate dissimilar metals with bituminous coating or other material acceptable to the Architect.
E.
Install sealants in accordance with Section 07 91 26 - Joint Fillers.
F.
Lubricate bearings and adjust doors for proper operation, balance, clearance and similar requirements.
G.
Adjust door operators, controls, and hardware for operation and specified tightness.
3.4
FIELD QUALITY CONTROL
A.
Manufacturers Field Service:
1.
Provide initial inspection and technical assistance as recommended by manufacturer.
2.
AAADM certified technician shall inspect and approve doors for compliance with ANSI/BHMA 156.10 prior to placing doors into operation.
3.5
PROTECTION
A.
After installation, clean framing members as recommended by the manufacturer.
B.
Remove and legally dispose of construction debris from project site.
C.
Remove temporary coverings and protection of adjacent work areas. Repair or replace installed products damaged prior to or during installation.
D.
Protect installed products until completion of project.
E.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION