Download SECTION 08 43 33 LARGE OPENING SLIDING/FOLDING DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 43 33
LARGE OPENING SLIDING/FOLDING DOORS
 
 
Copyright 2014 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Reveal Windows & Doors by Pacific Architectural Millwork; Large Opening Sliding/Folding Wood and Glass Door products.
.
This section is based on the products of Reveal Windows & Doors by Pacific Architectural Millwork, which is located at:
1435 W. Pioneer St.
Brea, CA 92821
Tel: 562-905-3200
Fax: 562-694-6794
Email: request info (info@pacmillwork.com)
Web: www.pacmillwork.com | www.revealwd.com
[ Click Here ] for additional information.
Pacific Architectural Millwork is a premier millwork manufacturer with extensive experience fabricating and installing custom stile and rail doors, lift-and-slide doors, bi-fold doors, and windows for commercial and residential projects of all sizes and styles. The wide variety of work we have successfully completed has allowed us to develop the master craftsmanship and expertise to take on the most challenging custom designs.
In addition to manufacturing custom wood window and door products, Pacific Architectural Millwork has been producing top-quality commercial millwork for more than two decades. Fully insured and bondable to over six million dollars per project, we have the resources to handle any job you bring to our attention. Whether it is a single entry door or a complete millwork package for a luxury resort, our team can meet your project requirements.
We possess over 100 years of combined experience managing our Brea, CA facility, and we utilize the latest technology to ensure that your project will be handled efficiently and your schedule met.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Large Opening Sliding Folding Doors
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 22 00.16 - Surface-Bonded Concrete Unit Masonry.
B.
Section 05 40 00 - Cold-Formed Metal Framing.
C.
Section 06 10 00 - Rough Carpentry.
D.
Section 06 20 00 - Finish Carpentry.
E.
Section 07 21 26 - Blown Insulation.
F.
Section 07 46 33 - Plastic Siding.
G.
Section 07 62 00 - Sheet Metal Flashing and Trim.
H.
Section 07 90 00 - Joint Protection.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AAMA/WDMA/CSA 101/I.S.2/A440-08 (NAFS-08) - Standard/Specification for windows, doors, and unit skylights.
B.
AAMA CW-1 0 - Care and Handling of Architectural Aluminum from Shop to Site.
C.
ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
D.
FSC - Forest Stewardship Council Chain of Custody Certification.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs for the sliding/folding door system to suit project requirements. Coordinate performance requirements with the manufacturer for the project location, wall size, and local building code requirements.
 
1.4
PERFORMANCE REQUIREMENTS
A.
System Design: Design and size components to withstand dead and live loads caused by pressure and suction of wind acting normal to plane of folding glass wall as calculated in accordance with applicable code.
B.
All products are FSC Chain of Custody Certified.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Detailed drawings prepared specifically for the project by manufacturer. Show opening dimensions, framed opening tolerances, profiles, product components, anchorages, and accessories.
1.
Indicate material thickness, fastener locations, glazing and hardware arrangements.
2.
Include schedule identifying each unit, with marks or numbers referencing drawings.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples:
1.
Aluminum Finish: Two samples, minimum size 2 by 3 inches (50 by 75 mm), representing actual product and color.
2.
Glass: Two samples, minimum size 12 inches (300 mm) square, of specified glass, including coatings or frit pattern.
3.
Assembly Sample: 24 by 36 inch (600 by 900 mm) assembly complete with glazing, gaskets, fasteners, anchors, and finish; do not proceed with fabrication until workmanship and color are approved by Architect.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this Section with minimum 5 years experience in fabrication and erection of glazed window wall systems for projects of similar scope.
B.
Installer Qualifications: Experienced in performing work of this section that has specialized in installation of work similar to that required for this project.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Provide care and handling conforming to AAMA CW-1 0, "Care and Handling of Architectural Aluminum from Shop to Site".
C.
Store products out of contact with the ground, under a weather tight covering, so as to prevent bending, warping, or other damage. Do not cover with unventilated tarps, polyethylene film, or similar coverings.
D.
Protect factory finishes from damage, precipitation and construction materials until ready for installation.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs to include the products specified and delete those that are not applicable..
 
1.9
WARRANTY
A.
Wood Components: Five years limited warranty on products with aluminum exteriors or exterior aluminum cladding.
B.
Exterior Wood Product: Three years limited warranty on exterior wood products.
C.
Kynar Aluminum Finish: Ten year limited warranty.
D.
Insulated Glass: Twenty year limited warranty for up to 60 square feet with mill-finish stainless steel spacer or mill or bronze-finish aluminum spacer. Custom glass or glass over 60 square feet will carry whatever warranty period is provided by the manufacturer.
E.
Hardware: Standard hardware 10 year limited warranty against material defects in materials and workmanship. Includes Lift and Slide hardware, M-Series window locks and window hinges, Slide & Seal hardware, and R-Series window hardware and 3-point locks. Other hardware or custom hardware will be covered in accordance with the manufacturer's standard warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Reveal Windows & Doors by Pacific Architectural Millwork, which is located at: 1435 W. Pioneer St.; Brea, CA 92821; Tel: 562-905-3200; Fax: 562-694-6794; Email: request info (info@pacmillwork.com); Web: www.pacmillwork.com | www.revealwd.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following for large opening sliding doors as required for the project. The Drawings should include the opening configuration including size(s) and swing and the stacking location(s). Note that openings should be framed with the structural capability of the header such that the maximum deflection with the live load is limited to be L/720 of the span. Ensure the frame header the C3 Top-hung system is designed to withstand the dead loads of all Door panels including glass plus momentum and impact loading. Also the rough opening header must not deflect more than 1/16 inch (2 mm) when carrying the weight of the door panels over full system span.
 
2.2
LARGE OPENING SLIDING WOOD DOORS
 
** NOTE TO SPECIFIER ** Bi-Fold WA6400 Wood w/Exterior Aluminum Cladding Folding View Wall are available in a maximum openings of 36 feet wide and 10 feet tall. Panel width is a minimum of17 inches and a maximum of 36 inches. Coordinate the size with the performance requirements of the project. Contact the manufacturer for additional information.
 
A.
Bi-Fold Doors: Bi-Fold WA6400 Wood with Exterior Aluminum Cladding Folding View Wall. Provide to fit the openings and configurations indicated on the Drawings. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing. Consult with manufacturer for typical examples.
 
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
2.
Minimum Jamb Depth:
a.
Out-Swing: 4-5/16 inches.
b.
In-Swing: 3 inches.
3.
Frame and Panels: Complete sliding door system including head, side jambs, thresholds and panels to sizes indicated on the Drawings.
a.
Panel: Stile and rail panels with standard one lite.
1)
Stile and Rail:
a)
Top rail and stile, 3-1/4 inches thick..
 
* NOTE TO SPECIFIER ** Select bottom rail paragraph required and delete the one not required.
 
b)
Bottom Rail: 3-1/4 inches.
c)
Wide Bottom Rail: 6 inches.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
 
2)
Exterior: Aluminum clad wood with contemporary edge.
3)
Interior: Aluminum clad wood.
4)
Interior: Wood.
a)
Pine.
b)
Vertical Grain Douglas Fir.
c)
African Mahogany.
d)
Custom Species.
b.
Frame: Extruded aluminum.
c.
Sill Tracks: Extruded aluminum.
 
** NOTE TO SPECIFIER ** Select sill track paragraph required and delete those not required.
 
1)
Flush track with exterior weep holes.
2)
High Flush track with exterior weep holes.
3)
Weather-Resistant Track with exterior weep holes.
d.
Weatherstripping: Head, sill and jamb gaskets that seals the door at the closed position.
1)
Weather seal inserted in frame to provide seal at top and between door panels.
2)
A bottom gasket that seals each panel with the surface of the floor.
4.
Glass: Provide manufacturer's standard glass with dry glazing, Comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the paragraph not required. Contact the manufacturer for other glass selections.
 
a.
Insulated clear tempered glass dual glazed low-E glass, argon filled with a 1 inch overall thickness. U-value ?????.
b.
__________ glass as selected by the Architect.
 
** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
 
c.
Simulated Divided Lites: Sculpted profile as selected.
5.
Hardware:
 
** NOTE TO SPECIFIER ** Select the following optional man door paragraph as required and delete if not required.
 
a.
Standard man door handle hardware with interior thumb turn.
b.
Standard man door handle hardware with interior thumb turn and exterior lock system.
1)
Man Door Handle Finish:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
a)
Gray Brown.
b)
Silver.
c)
Traffic White.
c.
Trailing Panel Handle
1)
Man Door Handle Finish:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
a)
Brushed Aluminum.
b)
Dark Bronze.
d.
Handle height centered at 36 inches (914 mm) from bottom of panel.
e.
Hinges: Anodized aluminum.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Brushed Aluminum.
2)
Dark Bronze.
f.
Overhead Rolling Pivoting Hardware: Manufacturer's standard overhead rolling pivoting hardware.
 
** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
 
1)
Nylon polyamide plastic wheels.
2)
Stainless steel wheels.
6.
Aluminum Finish: Provide same finishes on inside and outside.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
 
a.
Clear anodized
b.
Bronze anodized.
c.
Two coat 70 percent Kynar finish with color as selected from manufacturer range of finishes.
d.
Two coat 70 percent Kynar finish with custom color.
7.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
8.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Bi-Fold W6400 Wood w/Exterior All Wood Folding View Wall are available in a maximum openings of 36 feet wide and 10 feet tall. Panel width is a minimum of 17 inches and a maximum of 36 inches. Coordinate the size with the performance requirements of the project. Contact the manufacturer for additional information.
 
B.
Bi-Fold Doors: Bi-Fold W6400 All Wood Folding View Wall. Provide to fit the openings and configurations indicated on the Drawings. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
 
** NOTE TO SPECIFIER ** All configurations are available as In-Swing or Out-Swing. Consult with manufacturer for typical examples.
 
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
2.
Minimum Jamb Depth:
a.
Out-Swing: 4-5/16 inches.
b.
In-Swing: 3-7/16 inches.
3.
Frame and Panels: Complete sliding door system including head, side jambs, thresholds and panels to sizes indicated on the Drawings.
a.
Panel: Stile and rail panels with standard one lite.
1)
Stile and Rail:
a)
Top rail and stile, 3-1/4 inches thick..
b)
Bottom Rail: 3-1/4 inches.
2)
Exterior /Interior: Wood.
a)
Pine.
b)
Vertical Grain Douglas Fir.
c)
African Mahogany.
d)
Custom Species.
b.
Frame: Extruded aluminum.
c.
Sill Tracks: Extruded aluminum.
 
** NOTE TO SPECIFIER ** Select sill track paragraph required and delete those not required.
 
1)
Flush track with exterior weep holes.
2)
High Flush track with exterior weep holes.
3)
Weather-Resistant Track with exterior weep holes.
d.
Weatherstripping: Head, sill and jamb gaskets that seals the door at the closed position.
1)
Weather seal inserted in frame to provide seal at top and between door panels.
2)
A bottom gasket that seals each panel with the surface of the floor.
4.
Glass: Provide manufacturer's standard glass with dry glazing, Comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the paragraph not required. Contact the manufacturer for other glass selections.
 
a.
Insulated clear tempered glass dual glazed low-E glass, argon filled with a 1 inch overall thickness.
b.
__________ glass as selected by the Architect.
 
** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
 
c.
Simulated Divided Lites: Sculpted profile as selected.
5.
Hardware:
 
** NOTE TO SPECIFIER ** Select the following optional man door paragraph as required and delete if not required.
 
a.
Standard man door handle hardware with interior thumb turn.
b.
Standard man door handle hardware with interior thumb turn and exterior lock system.
1)
Man Door Handle Finish:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
a)
Gray Brown.
b)
Silver.
c)
Traffic White.
c.
Trailing Panel Handle
1)
Man Door Handle Finish:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
a)
Brushed Aluminum.
b)
Dark Bronze.
d.
Handle height centered at 36 inches (914 mm) from bottom of panel.
e.
Hinges: Anodized aluminum.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Brushed Aluminum.
2)
Dark Bronze.
f.
Overhead Rolling Pivoting Hardware: Manufacturer's standard overhead rolling pivoting hardware.
 
** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
 
1)
Nylon polyamide plastic wheels.
2)
Stainless steel wheels.
6.
Exterior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
7.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraph not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
 
** NOTE TO SPECIFIER ** Hawaiian Effect Multi Slide All-Wood Sliding Door W5700 are available in any configuration with openings up to 30 feet wide and 9 feet tall, panel width determines panel height based on ?? sq. ft. of glass. Interior applications are limited to a 3 door stack. Coordinate the size with the performance requirements of the project. Contact the manufacturer for additional information.
 
C.
Multi Slide Doors: Hawaiian Effect HFX Multi Slide All-Wood Sliding Door W5700 allow the panels to stack and glide quietly along their tracks and disappear completely into the jamb pocket. Provide to fit the openings and configurations indicated on the Drawings. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
 
** NOTE TO SPECIFIER ** All configurations use a combination of pocket panels, fixed panels and moving panels. Consult with manufacturer for typical examples.
 
1.
Configuration: Provide to fit the openings and configurations indicated on the Drawings.
2.
Frame and Panels: Complete sliding door system including head, side jambs, thresholds and panels to sizes indicated on the Drawings.
a.
Panel: Stile and rail panels with standard one lite.
1)
Stile and Rail:
a)
Top rail and stile, 2-1/4 inches thick by 5 inches high.
b)
Bottom Rail: 2-1/4 inches by 6-1/4 inches high.
2)
Exterior /Interior: Wood.
a)
Pine.
b)
Vertical Grain Douglas Fir.
c)
African Mahogany.
d)
Custom Species.
b.
Frame: Extruded aluminum.
c.
Sill Tracks:
 
** NOTE TO SPECIFIER ** Select sill track paragraph required and delete those not required. Sill flashing provided by others under track is recommended.
 
1)
Standard Stainless Steel Flush Track. Not recommended for wood floors.
2)
Wood Track.
3)
Flush Drain Track.
4)
Performance Flush Track, flush track installed with interior step.
5)
Low Stainless Steel Flush Track, for special floor conditions.
d.
Weatherstripping: Head, sill and jamb gaskets that seals the door at the closed position.
1)
Weather seal inserted in frame to provide seal at top and between door panels.
2)
A bottom gasket that seals each panel with the surface of the floor.
3.
Glass: Provide manufacturer's standard glass with dry glazing, Comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the paragraph not required. Contact the manufacturer for other glass selections.
 
a.
Insulated clear tempered glass dual glazed low-E glass, argon filled with a 3/4 inch overall thickness.
b.
__________ glass as selected by the Architect.
 
** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
 
c.
Simulated Divided Lites: Sculpted profile as selected.
4.
Hardware and Handles:
a.
Standard Recessed Pull.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the ones not required.
 
1)
Bright brass, clear coat, US3.
2)
Satin brass, clear coated, US4.
3)
Bright bronze, clear coated, US9.
4)
Satin bronze, clear coated, US10.
5)
Satin oxidized bronze, oil rubbed, US10B.
6)
Bright chrome plated, US26.
7)
Satin chrome plated, US26D.
b.
Standard Edge Pull.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Satin Nickel.
2)
Oil Rubbed Bronze.
c.
Provide panel pull height centered at 36 inches (914 mm) from bottom of panel.
5.
Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered track, side jambs and threshold track system.
a.
Rolling Hardware:
 
** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
 
1)
Nylon polyamide plastic wheels.
2)
Stainless steel wheels.
6.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
7.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select from the following optional paragraphs as required and delete those not required.
 
8.
Screen and Blind: Provide horizontal, retractable non-pleated insect and solar control screen and blind system with fingertip operation, load balancing and tensioning adjustment.
a.
Screen Mechanism:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Stand alone type.
2)
Concealed within frame and integrated with door system.
b.
Operation:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Single function for blinds up to 12 feet (3.65 m).wide and 10 feet (3.04 m) tall.
2)
Double function for blinds up to 24 feet (7.31 m) wide and 10 feet (3.04 m) tall.
3)
Multi-function screen and blind system up to 24 feet (7.31 m) wide and 7 feet 6 inches (2.29 m) tall.
c.
Screen Mesh: Fiberglass/PVC mesh as selected from manufacturer's available selection for:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Insect protection.
2)
Control heat gain or loss.
3)
UV protection.
4)
Projector screen.
d.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Anodized finish in manufacturer's standard color
2)
Anodized finish in custom color.
3)
Wood veneer from manufacturer's standard selections.
 
** NOTE TO SPECIFIER ** Multi Slide and Seal AW6700 Doors are available in any configuration with openings up to 30 feet wide and 12 feet tall, panel width determines panel height based on 60 sq. ft. of glass. Coordinate the size with the performance requirements of the project. Contact the manufacturer for additional information.
 
D.
Multi Slide and Seal Doors: Slide and Seal AW6700 doors automatically seal when it reaches the closed position. Provide to fit the openings and configurations indicated on the Drawings. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
1.
Slide and Seal AW6700 with Flush Drain Track option meets/exceeds AAMA LC-PG30-SGD Product Class.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the configuration required and delete the paragraphs not required.
 
2.
Configuration:
a.
Non-Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and sliding panels to the following sizes indicated on the Drawings.
1)
Fixed - One Side: OX, 7-9/16 inch frame depth.
2)
Fixed - One Side: O2X, 11 inch frame depth.
3)
Fixed - One Side: O3X, 14-7/16 inch frame depth.
4)
Fixed - One Side: O4X, 17-7/8 inch frame depth.
5)
Fixed - One Side: O5X, 21-5/16 inch frame depth.
6)
Fixed - Split Panels: O2XO, 7-9/16 inch frame depth.
7)
Fixed - Split Panels: O4XO, 11 inch frame depth.
8)
Fixed - Split Panels: O6XO, 14-7/16 inch frame depth.
9)
Fixed - Split Panels: O8XO, 17-7/8 inch frame depth.
10)
Fixed - Split Panels: O10XO, 21-5/16 inch frame depth.
11)
Center Fixed: XOX, 7-9/16 inch frame depth.
12)
Center Fixed: 2XO2X, 11 inch frame depth.
13)
Center Fixed: 3XO3X, 14-7/16 inch frame depth.
14)
Center Fixed: 4XO4X, 17-7/8 inch frame depth.
15)
Center Fixed: 5XO5X, 21-5/16 inch frame depth.
b.
Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and sliding panels to the following sizes indicated on the Drawings.
1)
Pocketing - One Side: PX, 4-1/8 inch frame depth, 5-1/16 inch pocket interior dimension.
2)
Pocketing - One Side: P2X, 7-9/16 inch frame depth,8-1/2 inch pocket interior dimension.
3)
Pocketing - One Side: P3X, 11 frame inch depth,11-15/16 inch pocket interior dimension.
4)
Pocketing - One Side: P4X, 14-7/16 inch frame depth,15-3/8 inch pocket interior dimension.
5)
Pocketing - One Side: P5X, 17-7/8 inch frame depth,18-13/16 inch pocket interior dimension.
6)
Pocketing - Split Panels: P2XP, 4-1/8 inch frame depth, 5-1/16 inch pocket interior dimension.
7)
Pocketing - Split Panels: P4XP, 7-9/16 inch frame depth, 8-1/2 inch pocket interior dimension.
8)
Pocketing - Split Panels: P6XP, 11 inch frame depth, 11-15/16 inch pocket interior dimension.
9)
Pocketing - Split Panels: P8XP, 14-7/16 inch frame depth, 15-3/8 inch pocket interior dimension.
10)
Pocketing - Split Panels: P10XP, 17-7/8 inch frame depth, 18-13/16 inch pocket interior dimension.
3.
Frame and Panels: Complete sliding door system including head, side jambs, thresholds and panels to sizes indicated on the Drawings.
a.
Panel: Stile and rail panels with standard one lite.
1)
Stile and Rail:
a)
Thickness: 2-3/4 inches (70 mm).
b)
Width: 3-3/4 inches.
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
 
2)
Exterior: Aluminum clad wood.
3)
Interior: Aluminum clad wood.
4)
Interior: Wood.
a)
Pine.
b)
Vertical Grain Douglas Fir.
c)
African Mahogany.
d)
Custom Species.
b.
Frame: Extruded aluminum.
c.
Sill Tracks:
 
** NOTE TO SPECIFIER ** Select sill track paragraph required and delete those not required. Interior drain requires sill drain flashing and external drainage connection.
 
1)
Standard Stainless Steel Flush Track with 3/16 inch projection above finish floor; not recommended for wood floors.
2)
Flush Drain Track, standard flush track with adjustable-height stainless steel and interior drain.
3)
Low Stainless Steel Flush Track for special floor conditions.
d.
Weatherstripping: Slide & Seal System with gasket and seal that automatically seals the door at the closed position.
1)
Weather seal inserted in frame to provide seal at top and between door panels.
2)
An independently-operating bottom gasket automatically drops and seals each panel with the surface of the floor, while a mechanism in the head track tilts the panels slightly outward, creating a weather-resistant enclosure around the perimeter.
4.
Glass: Provide manufacturer's standard glass with dry glazing, Comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the paragraph not required. Contact the manufacturer for other glass selections.
 
a.
Insulated clear tempered glass dual glazed low-E glass, argon filled with a 1-1/4 inch overall thickness.
b.
__________ glass as selected by the Architect.
 
** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
 
c.
Simulated Divided Lites: Sculpted profile as selected.
5.
Locking Hardware and Handles: Manufacturer's standard one piece H7100 handle hardware with exterior flush pull and interior thumb turn.
 
** NOTE TO SPECIFIER ** Select the following optional paragraph as required and delete if not required.
 
a.
Provide with exterior lock system that secures sliding panels with locking hardware located on the primary sliding panel.
b.
Handle Finish:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Brushed Satin Nickel.
2)
Brushed Satin Oil Rubbed Bronze.
c.
Provide panel handle height centered at 36 inches (914 mm) from bottom of panel.
6.
Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered track, side jambs and threshold track system.
a.
Rolling Hardware:
 
** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
 
1)
Nylon polyamide plastic wheels.
2)
Stainless steel wheels.
 
* NOTE TO SPECIFIER ** Select the following optional automation system if required and delete if not required.
 
7.
Automation System:
a.
Belt System: Black rubber-coated steel. Low 3/8 inch profile, Custom saddle with turnbuckle.
b.
Flush bolt: Attaches to rear edge of the lead panel, that permits disengagement for emergency egress.
c.
In-Line Motor: Custom motor designed to fit in narrow spaces.
1)
Current draw less than 1.5 Amps
2)
UL, CE and CSA Approved.
3)
Power 120V/AC
d.
Control Box: 12 inches W by 16 inches H by 4 inches D.
e.
Color Touch Screen: 3.5 inch.
f.
Motion Detector: Recessed ceiling-mount for low profile operation that will stop door if motion is detected while closing.
g.
Safety Beam: Recessed wall-mount for low profile operation
1)
Safe laser beam covers entire span of visible opening
2)
Installed at a low height to prevent injury to children or pets
3)
Safety feature will stop door if beam is broken while closing.
h.
Wiring Harness: Plug and Play for quick installation.
1)
Shielded and cut/abrasion-resistant cabling with molded mating connectors.
2)
UL Approved and tested.
 
** NOTE TO SPECIFIER ** Select optional components from the following paragraphs as required and delete those not required.
 
i.
Remote Control: IR Remote Control Key Fob. Open or close the door from up to 300 feet away. Code bump prevention technology prevents copying of remote from intruders
j.
Exterior Keypad:
1)
Easy access from the exterior without requiring a key or remote. Only supports Open operation. Can program multiple codes.
2)
Size: 2-3/4 inches W by 4-1/2 inches H.
k.
Home automation system tie-in (Crestron/Smarthome/etc)
8.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
9.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
 
** NOTE TO SPECIFIER ** Select from the following optional paragraphs as required and delete those not required.
 
10.
Screen and Blind: Provide horizontal, retractable non-pleated insect and solar control screen and blind system with fingertip operation, load balancing and tensioning adjustment.
a.
Screen Mechanism:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Stand alone type.
2)
Concealed within frame and integrated with door system.
b.
Operation:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Single function for blinds up to 12 feet (3.65 m).wide and 10 feet (3.04 m) tall.
2)
Double function for blinds up to 24 feet (7.31 m) wide and 10 feet (3.04 m) tall.
3)
Multi-function screen and blind system up to 24 feet (7.31 m) wide and 7 feet 6 inches (2.29 m) tall.
c.
Screen Mesh: Fiberglass/PVC mesh as selected from manufacturer's available selection for:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Insect protection.
2)
Control heat gain or loss.
3)
UV protection.
4)
Projector screen.
d.
Finish:
 
** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
 
1)
Anodized finish in manufacturer's standard color
2)
Anodized finish in custom color.
3)
Wood veneer from manufacturer's standard selections.
 
** NOTE TO SPECIFIER ** Sliding view wall Lift and Slide WA6800 Doors are available in any configuration with openings up to 30 feet wide and 10 feet tall, panel width determines panel height based on 60 sq. ft. of glass. Coordinate the size with the performance requirements of the project. Contact the manufacturer for additional information.
 
E.
Sliding View Wall Doors: Sliding view wall Lift and Slide WA6800 doors automatically seal when it reaches the closed position. Provide to fit the openings and configurations indicated on the Drawings. Provide complete with head, sill and jambs, weatherstripping, operating hardware and specified accessories:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the configuration required and delete the paragraphs not required.
 
1.
Configuration:
a.
Non-Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and sliding panels to the following sizes indicated on the Drawings.
1)
Fixed - One Side: OX, 8-1/2 inch frame depth.
2)
Fixed - One Side: O2X, 12-1/8 inch frame depth.
3)
Fixed - One Side: O3X, 15-3/4 inch frame depth.
4)
Fixed - One Side: O4X, 19-3/8 inch frame depth.
5)
Fixed - One Side: O5X, 23 inch frame depth.
6)
Fixed - One Side: O6X, 26-5/8 inch frame depth.
7)
Fixed - One Side: O7X, 30-1/4 inch frame depth.
8)
Fixed - One Side: O8X, 33-7/8 inch frame depth.
9)
Fixed - One Side: O9X, 37-1/2 inch frame depth.
10)
Fixed - One Side: O10X, 41-1/8 inch frame depth.
11)
Fixed - One Side: O11X, 44-3/4 inch frame depth.
12)
Fixed - Split Panels: O2XO, 8-1/2 inch frame depth.
13)
Fixed - Split Panels: O4XO, 12-1/8 inch frame depth.
14)
Fixed - Split Panels: O6XO, 15-3/4 inch frame depth.
15)
Fixed - Split Panels: O8XO, 19-3/8 inch frame depth.
16)
Fixed - Split Panels: O10XO, 23 inch frame depth.
17)
Fixed - Split Panels: O12XO, 26-5/8 inch frame depth.
18)
Fixed - Split Panels: O14XO, 30-1/4 inch frame depth.
19)
Fixed - Split Panels: O16XO, 33-7/8 inch frame depth.
20)
Fixed - Split Panels: O18XO, 37-1/2 inch frame depth.
21)
Fixed - Split Panels: O20XO, 41-1/8 inch frame depth.
22)
Fixed - Split Panels: O22XO, 44-3/4 inch frame depth.
23)
Center Fixed: XOX, 8-1/2 inch frame depth.
24)
Center Fixed: 2XO2X, 12-1/8 inch frame depth.
25)
Center Fixed: 3XO3X, 15-3/4 inch frame depth.
26)
Center Fixed: 4XO4X, 19-3/8 inch frame depth.
27)
Center Fixed: 5XO5X, 23 inch frame depth.
28)
Center Fixed: 6XO6X, 26-5/8-1/4 inch frame depth.
29)
Center Fixed: 7XO7X, 30-1/4 inch frame depth.
30)
Center Fixed: 8XO8X, 33-7/8 inch frame depth.
31)
Center Fixed: 9XO9X, 37-1/2 inch frame depth.
32)
Center Fixed: 10XO10X, 41-1/8 inch frame depth.
33)
Center Fixed: 11XO11X, 44-3/4 inch frame depth.
b.
Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and sliding panels to the following sizes indicated on the Drawings.
1)
Pocketing - One Side: PX, 4-7/8 inch frame depth.
2)
Pocketing - One Side: P2X, 8-1/2 inch frame depth.
3)
Pocketing - One Side: P3X, 12-1/8 frame inch depth.
4)
Pocketing - One Side: P4X, 15-3/4 inch frame depth.
5)
Pocketing - One Side: P5X, 19-3/8 inch frame depth.
6)
Pocketing - One Side: P6X, 23 inch frame depth.
7)
Pocketing - One Side: P7X, 26-5/8 inch frame depth.
8)
Pocketing - One Side: P8X, 30-1/4 inch frame depth.
9)
Pocketing - One Side: P9X, 33-7/8 inch frame depth.
10)
Pocketing - One Side: P10X, 37-1/2 inch frame depth.
11)
Pocketing - One Side: P11X, 41-1/8 inch frame depth.
12)
Pocketing - One Side: P12X, 44-3/4 inch frame depth.
13)
Pocketing - Split Panels: P2XP, 4-7/8 inch frame depth.
14)
Pocketing - Split Panels: P4XP, 7-1/2 inch frame depth.
15)
Pocketing - Split Panels: P6XP, 12-1/8 inch frame depth.
16)
Pocketing - Split Panels: P8XP, 15-3/4 inch frame depth.
17)
Pocketing - Split Panels: P10XP, 19-3/8 inch frame depth.
18)
Pocketing - Split Panels: P12XP, 23 inch frame depth.
19)
Pocketing - Split Panels: P14XP, 26-5/8 inch frame depth.
20)
Pocketing - Split Panels: P16XP, 30-1/4 inch frame depth.
21)
Pocketing - Split Panels: P18XP, 33-7/8 inch frame depth.
22)
Pocketing - Split Panels: P20XP, 37-1/2 inch frame depth.
23)
Pocketing - Split Panels: P22XP, 41-1/8 inch frame depth.
24)
Pocketing - Split Panels: P24XP, 44-3/4 inch frame depth.
2.
Frame and Panels: Complete sliding wall door system including head, side jambs, thresholds and panels to sizes indicated on the Drawings.
a.
Panel: Stile and rail panels with standard one lite.
1)
Stile and Rail:
a)
Top Rail: 3-5/8 inches.
b)
Bottom Rail: 6-3/4 inches.
 
** NOTE TO SPECIFIER ** Select finish paragraphs required and delete those not required.
 
2)
Exterior: Aluminum clad wood.
3)
Interior: Aluminum clad wood.
4)
Interior: Wood.
a)
Pine.
b)
Vertical Grain Douglas Fir.
c)
African Mahogany.
d)
Custom Species.
b.
Frame: Extruded aluminum.
c.
Sill Tracks:
 
** NOTE TO SPECIFIER ** Select sill track paragraph required and delete those not required.
 
1)
Standard Stainless Steel Flush Track; not recommended for wood floors.
2)
Raised Wood Track.
3)
Low Stainless Steel Flush Track for special floor conditions.
3.
Glass: Provide manufacturer's standard glass with dry glazing, Comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the paragraph not required. Contact the manufacturer for other glass selections.
 
a.
Insulated clear tempered glass dual glazed with a 1 inch overall thickness.
b.
__________ glass as selected by the Architect.
 
** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
 
c.
Simulated Divided Lites: Sculpted profile as selected.
4.
Hardware and Handles:
 
** NOTE TO SPECIFIER ** Select the hardware options from the following paragraph and delete those not required.
 
a.
Standard Handle with Recessed Pull:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Anodized White.
2)
Anodized Dark Bronze.
3)
Anodized Silver.
b.
LS 100 Handle with Recessed Pull:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Satin Nickel.
2)
Polished Brass.
3)
Oil Rubbed Bronze.
4)
Painted Dark Bronze.
c.
LS 300 Handle with Recessed Pull:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Satin Nickel.
2)
Polished Brass.
3)
Oil Rubbed Bronze.
4)
Painted Dark Bronze.
d.
Athinai Handle with Recessed Pull:
 
** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
 
1)
Satin Nickel.
2)
Polished Brass.
3)
Oil Rubbed Bronze.
 
** NOTE TO SPECIFIER ** Select the following paragraph if required and delete if not required.
 
e.
Provide with optional key cylinder.
f.
Provide panel handle height centered at 36 inches (914 mm) from bottom of panel.
5.
Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered track, side jambs and threshold track system.
a.
Rolling Hardware:
 
** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
 
1)
Nylon polyamide plastic wheels.
2)
Stainless steel wheels.
6.
Exterior aluminum finish:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Primed finish is standard. Delete the paragraphs not required.
 
a.
Fluoropolymer-modified acrylic topcoat over fluoropolymer primer meets AAMA 2605 requirements.
b.
Colors:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Standard color as selected by the Architect.
2)
Custom color as selected by the Architect.
c.
Anodized Clad Exterior anodized aluminum finish: Electrolytic two-step coloring method meets or exceeds AAMA 611 Class I requirements. Finishes:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete the paragraphs not required.
 
1)
Light bronze.
2)
Medium bronze.
3)
Dark bronze.
4)
Extra dark bronze.
5)
Black.
7.
Interior finish:
a.
Clear treated wood, no prime.
b.
Primed.
c.
Prefinished with low gloss, two-component acrylic polyurethane:
2.3
FABRlCATlON
A.
Sizes and Configurations: Fabricate to sizes and configurations indicated on the Drawings. Verify opening sizes by field measurement prior to completing fabrication.
B.
Verify sliding direction for opening units.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
 
** NOTE TO SPECIFIER ** Verify that structural capability of the header such that the maximum deflection with the live load is less than 1/8 inch (3 mm) over the full length of the opening.
 
B.
Verify openings are ready to receive work and dimensions and clearances are as indicated on the approved shop drawings.
C.
If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install system in accordance with approved shop drawings and manufacturer's instructions.
C.
Install components level, plumb and true to line with uniform joints. Do not use defective parts that are warped, twisted, bowed, dented or abraded.
D.
Separate dissimilar materials using nonconductive tape, paint, or other material not visible in finished work.
E.
Provide attachments and shims to permanently fasten system to building structure.
F.
Maintain dimensional tolerances and alignment with adjacent Work.
G.
Anchor securely in place, allowing for required movement, including expansion and contraction.
H.
Install glazing and sealants in accordance with manufacturer's instructions without exception, including surface preparations.
I.
Set sill members in bed of sealant. Set other members with internal sealants to provide weathertight construction.
J.
Install flashings, closures, corners, and other accessories as required or detailed.
K.
Clean surfaces and install sealant in accordance with sealant manufacturer's instructions and structure manufacturer's guidelines.
3.4
ADJUSTING AND CLEANING
A.
Adjust hinge sets, locksets, and other hardware for proper operation. Lubricate using a suitable lubricant compatible with door and frame coatings.
B.
Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products. Clean installed products in accordance with manufacturer's instructions before owner's acceptance.
C.
Clean and maintain aluminum surfaces in accordance with AAMA 610.1.
D.
Remove from project site and legally dispose of construction debris associated with this work.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.6
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION