Download SECTION 08 51 69 DRIVE-THRU WINDOWS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 51 69
DRIVE-THRU WINDOWS
 
 
Copyright 2006 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Easi-Serv Products; Drive-thru windows.
This section is based on the products of Easi-Serv Products, which is located at:
6741 Cariboo Rd. Unit 302, Bldg. D
Burnaby, BC, Canada V3N 4A3.
Tel: (604) 422-8611.
Fax: (604) 422-8376.
E-mail: sales-ar@easi-serv.com.
www.easi-serv.com.
Easi-Serv has a strong history of innovation. They offer premium drive-thru windows with an industry-leading 5 year warranty and have also expanded their product lines to include an efficient food expediting system, called The Transporter and a patio windscreen glazing system. Easi-Serv is a supplier to some of the world's leading QSR chains such as McDonald's, Burger King, Wendy's, Tim Hortons, White Spot/Chevron, Subway and more. Easi-Serv's offices and manufacturing facilities are located in Burnaby, British Columbia, Canada. Easi-Serv is a Franke company.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete types not required.
 
A.
In-line sliding drive-thru windows. (SS100) (SS200) (SS300) (W100) (W200) (W300) (SB100) (SB200) (SBT100) (SBT200).
B.
In-line, vertical lift, drive-thru windows. (IL100) (IL200) (SUI 100) (SUI 200).
C.
Projected drive-thru windows. (CSP100) (CSP200).
D.
Projected drive-thru, bi-parting, transaction windows. (PSB100-1) (PSB200-1).
E.
Oversize In-line, drive-thru windows. (PAND200-C) (PANU200-C).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07 62 00 - Sheet Metal Flashing and Trim.
B.
Section 07 91 26 - Joint Fillers.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Operation and Maintenance Manual.
C.
Shop Drawings: Submit manufacturer's shop drawings, including plans, elevations, sections and details, indicating dimensions, tolerances, materials, fabrication, glazing, fasteners, hardware, finish, electrical diagrams, options and accessories.
D.
Certifications: Submit documentation attesting to or affirming results of the physical properties specified in this section.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer shall have over 35 years' experience manufacturing and fabricating windows of similar type and scope as those specified in this section.
B.
Installer Qualifications: Installer shall have five years' experience installing windows of similar type and scope as those specified in this section.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to site in manufacturer's original unopened shipping containers and packaging, labeled to clearly identify product name and manufacturer.
B.
Store materials in a clean dry area, indoor until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.7
WARRANTY
A.
At project close-out, provide to the Owner a copy of the manufacturer's standard Limited Material Warranty document. Drive-thru windows shall be warranted as follows:
1.
One year limited warranty against defects in material and workmanship related to electronics and automatic window automation.
2.
One year warranty against glazing seal failure, glazing delamination and defects in glazing manufacturing.
3.
Five year limited warranty against defects in material and workmanship related to the framing and mechanical components of the window
4.
Five year limited warranty against defects in the anodized aluminum finish.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if no custom powder coat or paint finish is specified.
 
5.
Three year limited warranty from paint manufacturer for color and film integrity.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Easi-Serv Products, which is located at: 6741 Cariboo Rd. Unit 302 Bldg. D; Burnaby, BC, Canada V3N 4A3 ; Toll Free Tel: 888-591-0106; Tel: 604-422-8611; Fax: 604-422-8376; Email: request info (sales-ar@easi-serv.com); Web: www.easi-serv.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Specify the required drive-thru windows and delete all others. Delete if not required.
 
2.2
IN-LINE SIDE SLIDING DRIVE-THRU WINDOWS
A.
Product: SS100 Series In-Line Side-Slider - Automatic Electric Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete six of the next seven subparagraphs
 
a.
SS100-1 Unit Size: 50 inches wide x 38 inches high (1270 mm x 965 mm); Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
b.
SS100-2 Unit Size: 47-1/2 inches wide x 43-1/2 inches high (1207 mm x 1105 mm); Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
c.
SS100-3 Unit Size: 47-1/2 inches wide x 36 inches high (1207 mm x 914 mm); Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
d.
SS100-4 Unit Size: 39 inches wide x 38 inches high (991 mm x 965 mm); Service Opening: 15-3/8 inches wide x 27-7/8 inches high (397 mm x 708 mm).
e.
SS100-5 Unit Size: 39 inches wide x 45 inches high (991 mm x 1143 mm); Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
f.
SS100-6 Unit Size: 36 inches wide x 20 inches high (914 mm x 508 mm); Service Opening: 13-7/8 inches wide x 12 7/8 inches high (352 x 327 mm)
g.
SS100-C Unit Size: Custom ______ inches wide x ______ inches high.
2.
Window Type: Side-sliding, one moving panel.
 
** NOTE TO SPECIFIER ** Select Window Operation. Delete one of the next two subparagraphs.
 
3.
Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock.
4.
Opening Direction (when viewed from outside) X is the moving panel:
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Low profile rectangular sill profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware: Security Bar: Drop down aluminum lock bar.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120 Silicon.
b.
Glazing Sealant: CR Laurence Category 33S.
13.
Electrical:
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
a.
110-120V 60Hz 15A circuit.
b.
220-240V 50/60Hz 15A circuit.
B.
Product: SS200 Series In-Line Side-Slider - Manual Open/Manual Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete six of the next seven subparagraphs.
 
a.
SS200-1 Unit Size: 50 inches wide x 38 inches high (1270 mm x 965 mm); Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
b.
SS200-2 Unit Size: 47-1/2 inches wide x 43-1/2 inches high (1207 mm x 1105mm); Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841mm).
c.
SS200-3 Unit Size: 47-1/2 inches wide x 36 inches high (1207 mm x 914 mm); Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
d.
SS200-4 Unit Size: 39 inches wide x 38 inches high (991 mm x 965 mm); Service Opening: 15-3/8 inches wide x 27-7/8 inches high (391mm x 708 mm).
e.
SS200-5 Unit Size: 39 inches wide x 45 inches high (991 mm x 1143 mm); Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
f.
SS200-6 Unit Size: 36 inches wide x 20 inches high (914 mm x 610 mm); Service Opening: 13-7/8 inches wide x 12-7/8 inches high (352 mm x 327 mm).
g.
SS200-C Unit Size: Custom ______ inches wide x ______ inches high.
2.
Window Type: Side-sliding, one moving panel.
3.
Window Operation: Manual open, manual close.
4.
Opening Direction (when viewed from outside): X is the moving panel.
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover.
d.
Low profile rectangular sill profile, window guide block at interlocker.
7.
Header: Standard 3 3/4 inch (95 mm) header and mechanical compartment.
8.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
C.
Product: SS300 Series In-Line Side-Slider - Manual Open/Electronic Hold and Release Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete six of the next seven subparagraphs.
 
a.
SS300-1 Unit Size: 50 inches wide x 38 inches high (1270 mm x 965 mm); Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
b.
SS300-2 Unit Size: 47-1/2 inches wide x 43-1/2 inches high (1207 mm x 1105mm); Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841mm).
c.
SS300-3 Unit Size: 47-1/2 inches x 36 inches high (1207 mm x 914 mm); Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
d.
SS300-4 Unit Size: 39 inches wide x 38 inches high (991 mm x 965 mm); Service Opening: 15-3/8 inches wide x 27-7/8 inches high (391mm x 708 mm).
e.
SS300-5 Unit Size: 39 inches wide x 45 inches high (991 mm x 1143 mm); Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
f.
SS300-6 Unit Size: 36 inches wide x 20 inches high (914 mm x 610 mm); Service Opening: 13-7/8 inches wide x 12-7/8 inches high (352 mm x 327 mm).
g.
SS300-C Unit Size: Custom _______ inches wide x _______ inches high.
2.
Window Type: Side-sliding, one moving panel.
3.
Window Operation: Manual open, electronic hold and release close.
4.
Opening Direction (when viewed from outside): X is the moving panel.
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover.
d.
Low profile rectangular sill profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
13.
Electromagnetic Lock: BEA 10MAGLIFELOCK9, with DC power source only.
14.
Passive Infrared Detector with Microprocessor: BEA 10FLYBLK.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
15.
Electrical: 110-120V 60Hz 15A circuit.
16.
Electrical: 220-240V 50/60Hz 15A circuit.
D.
Product: W100 Series In-Line Side-Slider with Transom - Automatic Electric Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete five of the next six subparagraphs.
 
a.
W100-1 Unit Size: 50 inches wide x 54 inches high (1270 mm x 1372 mm); Slider unit 38 inches (965 mm) high; Transom 16 inches (406 mm) high; Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
b.
W100-2 Unit Size: 47-1/2 inches wide x 59-1/2 inches high (1207 mm x 1511 mm); Slider unit 43-1/2 inches high (1105 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
c.
W100-3 Unit Size: 47-1/2 inches high x 52 inches high (1207 mm x 1321 mm), Slider unit 36 inches high (914 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
d.
W100-4 Unit Size: 39 inches wide x 54 inches high (991 mm x 1372 mm); Slider unit 38 inches high (965 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 27-7/8 inches high (391 mm x 708 mm).
e.
W100-5 Unit Size: 39 inches wide x 61 inches high (991 mm x 1549 mm), Slider unit 45 inches high (1143 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
 
** NOTE TO SPECIFIER ** Slider height plus Transom height must equal Unit height.
 
f.
W100-C Unit Size: Custom ______ inches wide x ______ inches high; Slider ______ inches high; Transom ______ inches high.
2.
Window Type: Side-sliding, one moving panel.
3.
Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
4.
Opening Direction (when viewed from outside): X is the moving panel.
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Low profile rectangular sill profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware: Security Bar: Drop down aluminum lock bar.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120 Silicon.
b.
Glazing Sealant : CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
13.
Electrical: 110-120V 60Hz 15A circuit.
14.
Electrical: 220-240V 50/60Hz 15A circuit.
E.
Product: W200 Series In-Line Side-Slider with Transom - Manual Open/Manual Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete five of the next six subparagraphs.
 
a.
W200-1 Unit Size: 50 inches wide x 54 inches high (1270 mm x 1372 mm); Slider unit 38 inches (965 mm) high; Transom 16 inches (406 mm) high; Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
b.
W200-2 Unit Size: 47-1/2 inches wide x 59-1/2 inches high (1207 mm x 1511 mm); Slider unit 43-1/2 inches high (1105mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
c.
W200-3 Unit Size: 47-1/2 inches high x 52 inches high (1207mm x 1321 mm), Slider unit 36 inches high (914 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651mm).
d.
W200-4 Unit Size: 39 inches wide x 54 inches high (991 mm x 1372 mm); Slider unit 38 inches high (965 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 27-7/8 inches high (391 mm x 708 mm).
e.
W200-5 Unit Size: 39 inches wide x 61 inches high (991 mm x 1549 mm), Slider unit 45 inches high (1143 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
f.
W200-C Unit Size: Custom ______ inches wide x ______ inches high; Slider ______ inches high; Transom ______ inches high. Note Slider height + Transom height must equal Unit height.
2.
Window Type: Side-sliding, one moving panel.
3.
Window Operation: Manual open, manual close.
4.
Opening Direction (when viewed from outside): X is the moving panel
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover.
d.
Low profile rectangular sill profile, window guide block at interlocker.
7.
Header: Standard 2 inch (51 mm) header and mechanical compartment.
8.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant : CR Laurence Category 33S.
F.
Product: W300 Series In-Line Side-Slider with Transom - Manual Open/Electronic Hold and Release:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete five of the next six subparagraphs.
 
a.
W300-1 Unit Size: 50 inches wide x 54 inches high (1270 mm x 1372 mm); Slider unit 38 inches (965 mm) high; Transom 16 inches (406 mm) high; Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
b.
W300-2 Unit Size: 47-1/2 inches wide x 59-1/2 inches high (1207mm x 1511mm); Slider unit 43-1/2 inches high (1105 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
c.
W300-3 Unit Size: 47-1/2 inches high x 52 inches high (1207 mm x 1321 mm), Slider unit 36 inches high (914 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 25 5/8 inches high (499 mm x 651 mm).
d.
W300-4 Unit Size: 39 inches wide x 54 inches high (991 mm x 1372 mm); Slider unit 38 inches high (965 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 27-7/8 inches high (391 mm x 708 mm).
e.
W300-5 Unit Size: 39 inches wide x 61 inches high (991 mm x 1549 mm), Slider unit 45 inches high (1143 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
f.
W300-C Unit Size: Custom ______ inches wide x ______ inches high; Slider ______ inches high; Transom ______ inches high. Note Slider height + Transom height must equal Unit height.
2.
Opening Direction (when viewed from outside):
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right to Left.
b.
XO, Left to Right.
3.
Window Type: Side-sliding, one moving panel.
4.
Frame: Extruded Aluminum.
5.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Low profile rectangular sill profile, window guide block at interlocker.
6.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
7.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
8.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
9.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
10.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
11.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
12.
Electromagnetic Lock: BEA 10MAGLIFELOCK9 with DC power source only
13.
Passive Infrared Detector with Microprocessor: BEA 10FLYBLK
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
14.
Electrical: 110-120V 60Hz 15A circuit.
15.
Electrical: 20-240V 50/60Hz 15A circuit.
 
** NOTE TO SPECIFIER ** Specify the required drive-thru window(s) and delete all others. Delete if not required.
 
2.3
PROJECTED DRIVE-THRU WINDOWS
A.
Product: CSP100 Series Side Slider Automatic Electric Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
 
a.
CSP100-1 Unit Size: 47-5/8 inches wide by 56-1/2 inches high, projected 19 inches (1210 mm x 1435 mm x 483 mm);
b.
CSP100-C Unite Size: ______ inches wide x ______ inches high.
2.
Service Opening: 18-3/4 inches wide x 36-1/4 inches high (476 mm x 921 mm).
 
** NOTE TO SPECIFIER ** Select Opening Operation. Delete one of the next two subparagraphs.
 
3.
Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock.
4.
Window Operation: Fully automatic open/close, locked open, locked close.
5.
Opening Direction (when viewed from outside): X is the moving panel.
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
6.
Frame: Extruded Aluminum.
7.
Hood: Sheet steel, powder coat to match window finish.
8.
Bottom Sill: Integral stainless steel sill, window guide block at interlocker.
9.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
10.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
11.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
12.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
13.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant : CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
14.
Electrical: 110-120V 60Hz 15A circuit.
15.
Electrical: 20-240V 50/60Hz 15A circuit.
B.
Product: CSP200 Series Side Slider Manual Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
CSP200 Unit Size: 47-5/8 inches wide by 56-1/2 inches high Project 19 inches;
b.
CSP200-C Unite Size: ______ inches wide x ______ inches high.
2.
Service Opening: 18-3/4 inches wide x 36-1/4 inches high (476 mm x 921mm).
3.
Window Type: Side-sliding, one moving panel.
4.
Window Operation: Manual open, manual close.
5.
Opening Direction (when viewed from outside): X is the moving panel
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
6.
Frame: Extruded Aluminum.
7.
Hood: Sheet steel, powder coat to match window finish.
8.
Bottom Sill: Integral stainless steel sill, window guide block at interlocker.
9.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self-locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
10.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
11.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
12.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
13.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify the required transaction window(s) and delete all others. Delete if not required.
 
2.4
IN-LINE BI-PARTING TRANSACTION WINDOWS
A.
Product: SB100 Series In-Line Bi-Parting Side-Slider Automatic Electric Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
SB100-1 Unit Size: 53-1/2 inches wide x 37-1/2 inches high (1359 mm x 953 mm).
b.
SB100-C Unit Size : ______ inches wide x ______ inches high.
2.
Service Opening: 22-1/4 inches wide x 27-5/8 inches high (565 mm x 702 mm).
3.
Window Operation: Automatic electric motor driven open / close with optical sensor and three position logic lock. Fully automatic open/close, locked open, locked close.
4.
Window Type: Bi-parting, Side-sliding, dual moving panels, linked operation.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete three of the next four subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover.
d.
Low profile rectangular tube sill profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware: Security Bar: Drop down aluminum lock bars.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
13.
Electrical: 110-120V 60Hz 15A circuit.
14.
Electrical: 20-240V 50/60Hz 15A circuit.
B.
Product: SB200 Series In-Line Bi-Parting Side-Slider Manual Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
SB200-1 Unit Size: 53-1/2 inches wide x 37-1/2 inches high (1359 mm x 953 mm).
b.
SB200-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 22-1/4 inches wide x 27-5/8 inches high (565 mm x 702 mm).
3.
Window Operation: Manual open / close - Bi-parting.
4.
Window Type: Side-sliding, two moving panels, linked operation.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Low profile rectangular sill profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant : CR Laurence Category 33S.
C.
Product: SBT100 Series In-Line Bi-Parting Side-Slider Automatic Electric Open/Close Window with Transom:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
SBT100-1 Unit Size: 53-1/2 inches wide x 54 inches high (1359 mm x 1371 mm).
b.
SBT-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 22-1/4 inches wide x 27-5/8 inches high (565 mm x 702 mm).
3.
Window Operation: Automatic electric motor driven open / close with optical sensor and three position logic lock. Fully automatic open/close, locked open, locked close.
4.
Window Type: Bi-parting, Side-sliding, dual moving panels, linked operation.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Standard Sill, angled downwards towards exterior, integral window guide track.
d.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover.
e.
Low profile sill, rectangular tube profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware: Security Bar: Drop down aluminum lock bars.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete one of the next two subparagraphs.
 
a.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
b.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
13.
Silicon Glazing Sealant : CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
14.
Electrical: 110-120V 60Hz 15A circuit.
15.
Electrical: 20-240V 50/60Hz 15A circuit.
D.
Product: SBT200 Series In-Line Bi-Parting Side-Slider Manual Open/Close Window with Transom:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
SBT200-1 Unit Size: 53-1/2 inches wide x 54 inches high (1359 mm x 1371 mm).
b.
SBT-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 22-1/4 inches wide x 27-5/8 inches high (565 mm x 702 mm).
3.
Window Operation: Manual Open / manual close.
4.
Window Type: Bi-parting, Side-sliding, dual moving panels, linked operation.
5.
Frame: Extruded Aluminum.
6.
Bottom Sill:
 
** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five subparagraphs.
 
a.
Standard Sill, angled downwards towards exterior, integral window guide track.
b.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
c.
Standard Sill, angled downwards towards exterior, integral window guide track.
d.
Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover.
e.
Low profile sill, rectangular tube profile, window guide block at interlocker.
7.
Header: Standard 7 inch (178 mm) header and mechanical compartment.
8.
Hardware: Security Bar: Drop down aluminum lock bars.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete one of the next two subparagraphs.
 
a.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
b.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
11.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
12.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify the required drive-thru window(s) and delete all others. Delete if not required.
 
2.5
IN-LINE VERTICAL LIFT DRIVE-THRU WINDOWS
A.
Product: SUI 100 Series In-Line Vertical Lift Automatic Electric Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
SUI100-1 Unit Size: 24 inches wide x 48 inches high (610mm x 1220mm);
b.
SUI100-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 20 inches wide x 17-3/4 inches high (508 mm x 451 mm).
3.
Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
4.
Window Type: Vertical lift, one moving panel.
5.
Frame: Extruded Aluminum.
 
** NOTE TO SPECIFIER ** Delete one of the next two subparagraphs.
 
6.
Bottom Sill: Rectangular aluminum tube, track free.
7.
Bottom Sill: Not required..
8.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
9.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
10.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
11.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete one of the next two subparagraphs.
 
12.
Electrical: 110-120V 60Hz 15A circuit.
13.
Electrical: 20-240V 50/60Hz 15A circuit.
B.
Product: SUI 200 Series In-Line Vertical Lift Manual Open/Manual Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
SUI200-1 Unit Size: 24 inches wide x 48 inches high (610 mm x 1220 mm);
b.
SUI200-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 20 inches wide x 19-3/8 inches high (508 mm x 502 mm).
3.
Window Operation: Manual open, manual close.
4.
Frame: Extruded Aluminum.
 
** NOTE TO SPECIFIER ** Delete one of the next two subparagraphs.
 
5.
Bottom Sill: Rectangular aluminum tube, track free.
6.
Bottom Sill: Not required..
7.
Hardware: Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
8.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
9.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete six of the next seven paragraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
10.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
11.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
C.
Product: IL100 Series In-Line Vertical Lift Automatic Electric Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
IL100-1 Unit Size: 21 inches wide x 50 inches high (533 mm x 1270 mm);
b.
IL100-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 17 1/2inches wide x 18 1/2 inches high (445 mm x 470 mm).
3.
Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
4.
Window Type: Vertical lift, one moving panel.
5.
Frame: Extruded Aluminum.
 
** NOTE TO SPECIFIER ** Delete one of the next two subparagraphs.
 
6.
Bottom Sill: Rectangular aluminum tube, track free.
7.
Bottom Sill: Not required.
8.
Hardware: Security Lock: Spring loaded plunger lock.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Handle: 3 inch (76 mm) formed aluminum handle.
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete two of the next three subparagraphs.
 
11.
Glazing:
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer______.
e.
1/4 inch (6 mm) Clear Lexan.
12.
Weatherproofing: Mohair seals on all edges of moving panels.
13.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, 1nc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete on of the next two subparagraphs.
 
14.
Electrical: 110-120V 60Hz 15A circuit.
15.
Electrical: 20-240V 50/60Hz 15A circuit.
D.
Product: IL200 Series In-Line Vertical Lift Manual Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the service unit size for each drive-thru window. Custom window sizes are available on request. Delete one of the next two subparagraphs.
 
a.
IL200-1 Unit Size: 21 inches wide x 50 inches high (533 mm x 1270 mm);
b.
IL200-C Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: 17 1/2 inches wide x 181/2 inches high (445 mm x 470 mm).
3.
Window Operation: Manual open / close.
4.
Window Type: Vertical lift, one moving panel.
5.
Frame: Extruded Aluminum.
 
** NOTE TO SPECIFIER ** Delete one of the next two subparagraphs.
 
6.
Bottom Sill: Rectangular aluminum tube, track free.
7.
Bottom Sill: Not required.
8.
Hardware: Security Lock: Spring loaded plunger lock.
9.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
10.
Handle: 3 inch (76 mm) formed aluminum handle.
11.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the drive-thru window. Delete four of the next five subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer ______.
e.
1/4 inch (6 mm) Clear Lexan.
12.
Weatherproofing: Mohair seals on all edges of moving panels.
13.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, 1nc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify the required drive-thru window(s) and delete all others. Delete if not required.
 
2.6
PROJECTED DRIVE-THRU, BI-PARTING, TRANSACTION WINDOWS
A.
Product: PSB100-1 Series Projected Bi-Parting Automatic Transaction Windows:
1.
Unit Size: 53-1/2 inches wide, 56-1/4 inches high, 20 inches thick; (1359 mm x 1429 mm x 483 mm).
2.
Service Opening: 21 1/2 inches wide x 35-3/4 inches high (546 mm x 908 mm).
 
** NOTE TO SPECIFIER ** Select Window operation. Delete one of the next two subparagraphs.
 
3.
Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock.
4.
Window Operation: Fully automatic open/close, locked open, locked close.
 
** NOTE TO SPECIFIER ** Select Window Type. Delete three of the next four paragraphs.
 
5.
Window Type: Bi-parting.
6.
Window Type: Side-sliding.
7.
Window Type: Dual moving panels.
8.
Window Type: Linked operation
9.
Frame: Extruded Aluminum.
10.
Hood: Sheet steel, powder coat to match window finish.
11.
Bottom Sill: Integral stainless steel sill, window guide block at interlocker.
12.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self-locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
13.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
14.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
15.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
16.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project. Delete of if the next two subparagraphs.
 
17.
Electrical: 110-120V 60Hz 15A circuit.
18.
Electrical: 220-240V 50/60Hz 15A circuit.
B.
Product: PSB200-1 Series Projected Bi-Parting Side Slider Manual Open/Close Window:
1.
Unit Size:
 
** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
 
a.
PSB200-1 Unit Size: 53 1/2 inches wide by 56-1/4 inches high by 19 inches projection (1359 mm x 1429 mm x 483 mm).
b.
PSB200-C Unite Size: ______ inches wide by ______ inches high by ______ inches projection.
2.
Service Opening: 21 1/2 inches wide x 35-3/4 inches high (546 mm x 908 mm).
3.
Window Type: Projected Bi-Parting In-Line Side Slider
4.
Window Operation: Manual open, manual close.
5.
Opening Direction (when viewed from outside): X is the moving panel
 
** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two subparagraphs.
 
a.
OX, Right panel slides to left.
b.
XO, Left panel slides to right.
6.
Frame: Extruded Aluminum.
7.
Hood: Sheet steel, powder coat to match window finish.
8.
Bottom Sill: Integral stainless steel sill, window guide block at interlocker.
9.
Hardware:
a.
Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
b.
Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
c.
Security Bar: Drop down aluminum lock bar.
10.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
11.
Glazing:
 
** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven subparagraphs.
 
a.
1/4 inch (6 mm) clear tempered glass.
b.
1/4 inch (6 mm) tinted tempered glass, specified tint: ______.
c.
1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
d.
1/4 inch (6 mm) custom laminate glass, specified tint ______ or interlayer______.
e.
1/4 inch (6 mm) Clear Lexan.
f.
1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
g.
1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ______.
12.
Weatherproofing:
a.
Interlocking jambs between moving panel and frame.
b.
Interlocking jambs between moving panel and fixed panel.
c.
Double mohair seals on all edges of moving panel.
13.
Glazing Sealant:
a.
Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
b.
Silicon Glazing Sealant: CR Laurence Category 33S.
 
** NOTE TO SPECIFIER ** Specify the required drive-thru window(s) and delete all others. Delete if not required.
 
2.7
OVERSIZE IN-LINE DRIVE-THRU WINDOWS
 
** NOTE TO SPECIFIER ** Easi-Serv's Pana-Vista windows are a unique, oversized, single hung window designed to be installed in hospitality or retail establishments that are looking for an open-air concept that can be easily opened and closed. The window replaces conventional aluminum framed store front and features a fixed lower panel, and a counter balanced drop down upper panel. Delete if not required.
 
A.
Product: PAND200-C Drop-down Vertical Lift Window:
 
** NOTE TO SPECIFIER ** Unit Size: 40" to 60" (1015 to 1525mm) wide, 72" to 96" (1830 to 2440mm) high. Service Opening: width less 4 inches (102 mm), height less 2 inches (51 mm). Custom window sizes are available on request.
 
1.
Unit Size: PAND200-C Nominal Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: ______ inches wide x ______ inches high.
3.
Window Operation: Manual Open/Close. Moving panels shall be counterbalanced and guided with UHMW blocks.
4.
Window Type: Vertical lift, upper panel drop down, bottom panel fixed.
5.
Frame: Extruded Aluminum.
6.
Hardware: Security Lock: Spring loaded plunger lock.
7.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
8.
Handle: 3 inch (76 mm) formed aluminum handle.
9.
Glazing: 1 inch (25 mm) insulated tempered glass unit. Constructed with 1/8 inch (3 mm) tempered glass each side with sealed air space.
 
** NOTE TO SPECIFIER ** Delete one of the next two subparagraphs.
 
a.
Appearance: Clear glass unit.
b.
Appearance: Tinted glass unit.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Provide Low-E coating.
10.
Weatherproofing: Windows shall be weatherproof and built with interlocking jambs and sills.
B.
Product: PANU200-C Lift Up Vertical Lift Window:
 
** NOTE TO SPECIFIER ** Unit Size: 40" to 60" (1015 to 1525mm) wide, 72" to 96" (1830 to 2440mm) high. Service Opening: width less 4 inches (102 mm), height less 2 inches (51 mm). Custom window sizes are available on request.
 
1.
Unit Size: PANU-200C Nominal Unit Size: ______ inches wide x ______ inches high.
2.
Service Opening: ______ inches wide x ______ inches high.
3.
Window Operation: Manual Open/Close. Moving panels shall be counterbalanced and guided with UHMW blocks.
4.
Window Type: Vertical lift, bottom panel lift up, upper panel fixed.
5.
Frame: Extruded Aluminum.
6.
Hardware: Security Lock: Spring loaded plunger lock.
7.
Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
8.
Handle: 3 inch (76 mm) formed aluminum handle.
9.
Glazing: 1 inch (25 mm) insulated tempered glass unit. Constructed with 1/8 inch (3 mm) tempered glass each side with sealed air space.
 
** NOTE TO SPECIFIER ** Delete one of the next two subparagraphs..
 
a.
Appearance: Clear glass unit.
b.
Appearance: Tinted glass unit.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Provide Low-E coating.
10.
Weatherproofing: Windows shall be weatherproof and built with interlocking jambs and sills.
2.8
FINISH
 
** NOTE TO SPECIFIER ** Specify one of the following anodized or powder coat finishes required for drive-thru windows. Delete Finishes not required.
 
A.
Anodized:
 
** NOTE TO SPECIFIER ** Select finish. Delete one of the following paragraphs.
 
1.
Clear Anodized, AA-M10-C22-A31 Class II.
2.
Statuary Dark Bronze, AA-M10-C22-A34 Class II.
3.
Black Anodized, AA-M10-C22-A34 Class II.
B.
Custom Color:
1.
Powder Coat Painted: Sherwin Williams POWDURA Polyester TGIC Powder Coating or equivalent.
2.
Baked Enamel System - 2 Stage Duranar.
3.
High Performance Baked Enamel.
 
** NOTE TO SPECIFIER ** Insert specified color, or remove if color is to be selected.
 
4.
Specified custom color by RAL number - ______ or provide color sample to match.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine areas to receive drive-thru windows. Notify architect of conditions that would adversely affect installation or subsequent use. Do not proceed with installation until unsatisfactory conditions are corrected.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Ensure openings to receive drive-thru windows are plumb, level, square, accurately aligned, correctly located and within manufacturer's tolerances.
3.3
INSTALLATION
A.
Install all products in this section in accordance with manufacturer's instructions.
B.
Install windows plumb, level, square, true to line, and without warp or rack.
C.
Anchor windows securely in place to supports. Use attachment methods permitting adjustment for construction tolerances, irregularities, alignment, expansion and contraction.
D.
Separate aluminum from other metal surfaces using bituminous coatings or other means approved by Architect.
E.
Install metal flashings as specified in Section 07 62 00 - Sheet Metal Flashing and Trim.
F.
Install joint sealers as specified in Section 07 91 26 - Joint Fillers.
 
** NOTE TO SPECIFIER ** Delete the next paragraph if drive-through windows are not powered.
 
G.
Connect electrical power as specified in Section 26 05 00 - Common Work Results for Electrical.
3.4
ADJUSTING
A.
Adjust moving panels to be weathertight in closed position.
B.
Adjust moving panels hardware to function properly for smooth operation without binding.
3.5
CLEANING
A.
Clean units and remove all excess joint sealers before project closeout using cleaning agents and methods approved by the manufacturer.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION