Customize this spec with SpecWizard
Download SECTION 08 53 13.20 VINYL WINDOWS AND PATIO DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 53 13.20
VINYL WINDOWS AND PATIO DOORS
 
 
JELD-WEN Premium Atlantic Vinyl Series (non-impact)
Copyright 2017 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** JELD-WEN, Inc.; Vinyl windows and patio doors.
This section is based on the products of JELD-WEN, Inc., which is located at:
2645 Silver Crescent Dr. Suite 400
Charlotte, NC 28273
Toll Free Tel: 800-535-3936
Tel: 541-850-2606
Fax: 541-851-4333
Email: request info (Architectural_Inquiries@jeld-wen.com)
Web: www.jeld-wen.com
[ Click Here ] for additional information.
As a JELD-WEN customer, you can count on us to provide reliable products and service.
We are a comprehensive source for dependable wood, vinyl and aluminum windows; wood and wood composite interior doors; and wood, steel, engineered wood and fiberglass exterior doors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Vinyl Windows and Patio Doors:
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
1.
Awning windows.
2.
Casement windows.
3.
Fixed, radius and geometric windows.
4.
Horizontal rolling windows.
5.
Single-hung tilt windows.
6.
Sliding patio doors.
7.
Out-swinging patio doors.
1.2
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Architectural Manufacturer Association (AAMA): For use in non-HVHZ areas.
1.
AAMA/WDMA/CSA 101/I.S.2 /A440 - North American Fenestration Standard/Specification for windows, doors, and skylights (NAFS).
B.
National Fenestration Rating Council (NFRC):
1.
NFRC 100 - Procedure for Determining Fenestration Thermal Properties.
2.
NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
C.
Florida Building Code Test Procedures (Miami-Dade TAS) (Non-Impact HVHZ):
1.
TAS 202 - Criteria for testing Impact and Non-Impact Resistant Building Envelope Components using Uniform Static Air Pressure.
D.
ASTM International (ASTM:
1.
ASTM E90 - Laboratory measurement of Airborne Sound Transmission of Building Partitions and Elements.
2.
ASTM E1332 - Standard Classification for Rating Outdoor - Indoor Sound Attenuation.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings indicating details of construction, flashings and relationship with adjacent construction.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each factory-finished product specified, two complete sets of color chips representing manufacturer's full range of available finishes.
E.
Verification Samples: For each factory-finished product specified, two samples, minimum size 6 inches (150 mm) square, representing actual finishes.
F.
Quality Assurance Submittals:
 
** NOTE TO SPECIFIER ** Delete design data, test reports when propriety specification is used. Retain design data, test reports when substitutions are permitted.
 
1.
Design Data, Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements.
2.
Manufacturer Instructions: Provide manufacturer's written installation instructions.
G.
Closeout Submittals: Refer to Section 01 70 00 - Execution and Closeout Requirements Execution and Closeout Requirements Closeout Submittals.
1.4
QUALITY ASSURANCE
A.
Installer Qualifications:
1.
Minimum Years installing Similar Assemblies: ______.
B.
Certifications: AAMA certification label indicating assemblies meet the design requirements.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of installation techniques and workmanship.
1.
Mock-ups shall incorporate surrounding construction, including wall assembly fasteners, flashing, and other related accessories installed in accordance with manufacturer's approved installation methods.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Modify mock-up as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Delete one of the two following subparagraphs.
 
4.
At Substantial Completion, approved mockups may become part of completed work.
5.
Demolish mockups and remove from site.
D.
Pre-installation Meeting: Conduct pre-installation meeting on-site two weeks prior to commencement of installation.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Deliver and store assembly materials and components in manufacturer's original, unopened, undamaged containers with identification labels intact. Protect from damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by Manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
 
**NOTE TO SPECFIER** Delete warranty information not specific to project.
 
A.
Manufacturer's Standard Warranty: Assemblies will be free from defects in materials and workmanship from the date of Manufacture for the time periods indicated below:
 
**NOTE TO SPECIFIER** Delete window and patio door units not required. Select lifetime warranty time periods for owner occupied single-family residences only.
 
1.
Window Unit: Owner Occupied Single-Family Residence: Lifetime.
2.
Window Unit: Commercial: 10 years.
3.
Patio Door Unit: Owner Occupied Single-Family Residence: Lifetime.
4.
Patio Door Unit: Commercial: 10 years.
5.
Glazing:
 
**NOTE TO SPECIFIER** Select warranty associated with the glazing types specified. Specialty glazing includes patterned and textured glass. Insulated glass that incorporates a specialty glass may be eligible for an extended warranty, but requires input from the manufacturer. Contact a JELD-WEN representative to discuss design options and their effect on the warranty.
 
a.
Insulated Glass: Lifetime against seal breakage.
b.
Insulated Glass: 10 years against seal breakage.
c.
ImpactGard Glass: 10 years.
d.
Laminated and Special Glass: 5 years against delamination.
PART 2 - PRODUCTS
 
 
**NOTE TO SPECIFIER** Product information is proprietary to JELD-WEN. If additional products are required for competitive procurement, contact JELD-WEN for assistance in listing competitive products that may be available.
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: JELD-WEN, Inc., which is located at: 2645 Silver Crescent Dr. Suite 400; Charlotte, NC 28273 ; Toll Free Tel: 800-535-3936; Tel: 541-850-2606; Fax: 541-851-4333; Email: request info (Architectural_Inquiries@jeld-wen.com); Web: www.jeld-wen.com
B.
Substitutions: Not permitted.
C.
Substitution requested will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
VINYL WINDOWS AND PATIO DOORS - GENERAL
A.
Design Requirements: Provide assemblies capable of complying with requirements indicated, based on testing manufacturer's window that are representative of those specified.
 
** NOTE TO SPECIFIER ** The following subparagraph applies only to windows. Delete if not required.
 
1.
Test Size: In compliance with requirements of AAMA/WDMA/CSA 101/I.S2/A440.
2.
Structural Requirements: Provide assemblies complying with requirements indicated:
 
**NOTE TO SPECIFIER** Include window performance class and grade ratings as part of the performance requirements. Performance class and grade will vary dependent on project site, the location in the building and window size. Coordinate with the Structural Engineer. Performance class and grade ratings and related window size and style are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
Performance Class: As indicated on drawings.
b.
Performance Class ________.
c.
Performance Grade: As indicated on drawings.
d.
Performance Grade: ________.
3.
NFRC Requirements: Provide assemblies capable of complying with the following total window ratings:
 
** NOTE TO SPECIFIER ** Include NFRC ratings as part of the performance requirements. NFRC ratings qualifying for the Energy Star program are based on the performance of the whole window assembly. Qualifying windows vary to fit the needs of different regions throughout the country. NFRC ratings and related JELD-WEN window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
U-Factor in accordance with NFRC 100: ______.
b.
Solar Heat Gain Coefficient (SHGC) in accordance with NFRC 200: ______.
c.
Visible Transmittance (VT) in accordance with NFRC 200: ______.
4.
Acoustic Requirements - Provide assemblies capable of complying with the following:
 
** NOTE TO SPECIFIER ** Acoustic requirements and related JELD-WEN window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
STC: _______.
b.
OITC: _______.
B.
Installation Accessories:
 
** NOTE TO SPECIFIER ** Accessories compatible with windows, patio doors and required installation may be specified in this section or in related sections. Coordinate with related sections so as not to duplicate information.
 
1.
Flashing: Refer to Section 07 60 00 - Flashing and Sheet Metal.
 
** NOTE TO SPECIFIER ** Delete sealants options not required.
 
2.
Sealants: OSI Sealants (OSI QUAD Max, OSI QUAD Foam) by Henkel Corporation.
3.
Sealants: Refer to Section 07 91 23 - Backer Rods.
4.
Sealants: Manufacturer recommended sealants to maintain watertight conditions.
C.
Finishes
 
** NOTE TO SPECIFIER ** Delete finishes for windows not required.
 
1.
Finishes for Windows: As selected by Architect.
2.
Finishes for Windows: White Exterior and Interior (standard).
3.
Finishes for Windows: Desert Sand Exterior and Interior.
4.
Finishes for Windows: Standard, Bronze Exterior; White Interior.
 
** NOTE TO SPECIFIER ** Delete finishes for patio doors not required.
 
5.
Finishes for Patio Doors: As selected by Architect.
6.
Finishes for Patio Doors: White Exterior and Interior (standard).
7.
Finishes for Patio Doors: Desert Sand Exterior and Interior.
8.
Finishes for Patio Doors: Bronze Exterior; White Interior.
2.3
VINYL WINDOW ASSEMBLIES
A.
Basis of Design: Premium Atlantic Vinyl Series window assemblies as manufactured by JELD-WEN, Incorporated.
 
** NOTE TO SPECIFIER ** Delete window styles not project specific.
 
1.
Window Type: Awning Windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound.
2.
Window Type: Casement Windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound.
3.
Window Type: Fixed, Radius and Geometric Windows.
a.
Frame: Fusion Welded Corners
b.
Glass: Mounted with silicone glazing compound
4.
Window Type: Horizontal Rolling Windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound.
5.
Window Type: Single-Hung Tilt Windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound.
B.
Frames:
 
**NOTE TO SPECIFIER** Delete jamb depths not required.
 
1.
Awning Windows Jamb Depth: 3 1/4 inch (82.55 mm).
2.
Casement Windows Jamb Depth: 3 1/4 inch (82.55 mm).
3.
Fixed, Radius and Geometric Windows Jamb Depth: 3 inch (76.2 mm).
4.
Rolling Windows Jamb Depth: 3 inch (76.2 mm).
5.
Single-Hung Tilt Windows Jamb Depth: 3 inch (76.2 mm).
C.
Sashes:
 
**NOTE TO SPECIFIER** Delete sash thicknesses not required
 
1.
Awning Windows Sash Thickness: 2.33 inch (59.18 mm).
2.
Casement Windows Sash Thickness: 2.33 inch (59.18 mm).
3.
Horizontal Rolling Window Sash Thickness: 1.16 inch (29.46 mm).
4.
Single-Hung Tilt Windows Sash Thickness: 1.16 inch (29.46 mm).
D.
Exterior Trim:
 
**NOTE TO SPECIFIER** Delete trim options not required.
 
1.
Nail Fin (standard).
2.
Box.
3.
Flange: 5/8 inch (15.8 mm).
4.
J-Channel.
5.
Snap-In Brickmould.
6.
Flange Extender: 2-3/8 (60.3 mm).
E.
Frame Accessories: None.
F.
Weatherstripping:
 
**NOTE TO SPECIFIER** Delete weatherstripping for window styles not project specific.
 
1.
Awning Windows: 0.250 inch (6.3 mm) Fin pile combined with sweep seals.
2.
Casement Windows: 0.250 inch (6.3 mm) Fin pile combined with sweep seals.
3.
Fixed Windows: N/A.
4.
Horizontal Rolling Windows: 0.250 inch (6.3 mm) Fin pile.
5.
Single-Hung Tilt Windows: 0.250 inch (6.3 mm) Fin pile.
G.
Window Hardware:
 
**NOTE TO SPECIFIER** Due to the corrosive nature of coastal environments, a coastal package option is regionally available on all units except fixed. SPECIFY coastal package for installations located within 4 miles of the coast.
**NOTE TO SPECIFIER** In applications where both operable and non-operable casement or awning windows are desired, to maintain the aesthetic profile specify "stationary" awning or casement units in Part 3 Schedule Article.
 
1.
Awning Windows
 
**NOTE TO SPECIFIER** Delete hinge not required.
 
a.
Hinges: Standard hinge (standard).
b.
Hinges: Coastal hardware.
c.
Lock: Single actuating handle locks
 
**NOTE TO SPECIFIER** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
2.
Casement Windows
 
**NOTE TO SPECIFIER** Delete hinge not required.
 
a.
Hinges: Standard hinge (standard).
b.
Hinges: Coastal hardware.
 
**NOTE TO SPECIFIER** Delete operators not required.
 
c.
Operator: Standard (standard).
d.
Operator: Coastal package.
e.
Operator: Maximum Opening Hinge.
f.
Lock: Multipoint lock.
 
**NOTE TO SPECIFIER** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
g.
Optional: Window Opening Control Device (ASTM F2090 Compliant).
3.
Fixed, Radius and Geometric Windows: None.
4.
Horizontal Rolling Windows:
a.
Sliding System: Rollers.
b.
Lock: Cam-lock.
 
**NOTE TO SPECIFIER** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
5.
Single-Hung Windows:
a.
Balance: Spiral balance system.
b.
Lock: Cam-lock.
 
**NOTE TO SPECIFIER** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
H.
Glazing for Windows:
 
**NOTE TO SPECIFIER** Various types of glass are available. Regional availabilities may differ. The most common types have been included here. Contact a JELD-WEN representative to verify availability or when other options are required. DELETE glass not project specific.
**NOTE TO SPECIFIER** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
**NOTE TO SPECIFIER** Delete strength not required.
 
1.
Strength: Annealed glass (standard).
2.
Strength: Tempered glass.
3.
Glazing Type:
a.
Construction: Insulated glass. Two panes of glass utilizing continuous roll formed stainless steel spacer and dual seal sealants.
b.
Overall Nominal Thickness: 7/8 inch (22 mm).
 
**NOTE TO SPECIFIER** Delete glass coatings not required.
 
c.
Glass Coating: As selected by Architect.
d.
Glass Coating: Low-E 366 (standard).
e.
Glass Coating: Low-E.
f.
Glass Coating: Low-E 340.
g.
Glass Coating: No Low-E.
 
**NOTE TO SPECIFIER** Delete air space not required.
 
h.
Air Space: None (standard).
i.
Air Space: Argon-filled airspace.
 
**NOTE TO SPECIFIER** Insect screens are not available on fixed radius and geometric windows. DELETE insect screens when only fixed radius and geometric windows are specified.
 
I.
Insect Screens:
 
**NOTE TO SPECIFIER** Delete materials not required.
 
1.
Material: Charcoal (standard) fiberglass screen cloth (18 by 16 mesh) set in painted roll formed or extruded aluminum frame.
2.
Material: Grey fiberglass screen cloth (18 by 16 mesh) set in painted roll formed or extruded aluminum frame.
3.
Material: Black BetterVue fiberglass screen cloth (18 by 18 mesh) set in painted roll formed or extruded aluminum frame.
4.
Frame Finish: Color match interior frame color.
 
**NOTE TO SPECIFIER** Grilles are optional. Select grilles, profiles and width based on the desired aesthetic appearance of the window. Grilles are not available for textured glass. Delete grilles if not required.
 
J.
Grilles for Windows:
 
**NOTE TO SPECIFIER** Delete grille types not required.
 
1.
Simulated Divided Lites (SDL):
a.
Exterior Muntins.
1)
Material: Extruded vinyl permanently applied to exterior and interior of insulating glass unit.
2)
Profile: Contour, 7/8 inch (22 mm) profile width.
3)
Pattern: As scheduled and indicated on Drawings.
4)
Finish: Match finish.
2.
Grilles Between the Glass (GBG):
 
**NOTE TO SPECIFIER** Delete material not required.
 
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
**NOTE TO SPECIFIER** Laser Grid is available on non-standard grid patterns.
 
b.
Material: Laser Grid suspended within the air cavity.
 
**NOTE TO SPECIFIER** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
c.
Profile: Flat, 5/8 inch (15.9 mm) profile width.
d.
Profile: Flat, 7/8 inch (22 mm) profile width.
e.
Profile: Contour, 5/8 inch (15.9 mm) profile width.
f.
Profile: Contour, 1 inch (25.4 mm) profile width.
g.
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECIFIER** Bronze is only available in 7/8 inch flat.
 
h.
Finish: Color match window frame extrusion.
3.
Shadowbar (SDL with GBG):
a.
Exterior Muntins:
1)
Material: Extruded Mikron vinyl permanently applied to exterior of insulating glass unit.
2)
Pattern: As selected by Architect.
3)
Profile Width: 7/8 inch (22 mm).
4)
Finish: Match finish.
b.
GBG: 7/8 inch (22 mm) pattern matched GBG
2.4
VINYL PATIO DOOR ASSEMBLIES
A.
Basis of Design: Premium Atlantic Vinyl series vinyl patio door assemblies as manufactured by JELD-WEN, Inc.
 
** NOTE TO SPECIFIER ** Delete options for patio door type not required. Also delete options in the following paragraphs corresponding to patio door type selection, as described in the notes to specifier.
 
1.
Patio Door Type: Sliding Patio Door.
a.
Frame: Mechanically Fastened Corners or Fusion Welded Corners in limited sizes.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound or glazing tape.
2.
Patio Door Type: Swinging Patio Door.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound or glazing tape.
B.
Frames:
1.
Sliding Patio Door:
 
** NOTE TO SPECIFIER ** Delete Frame type not required.
 
a.
Knocked Down (KD) Frame.
1)
Jamb Depth: 5 15/16 inch (150.8 mm).
b.
Sliding Patio Door: Welded Frame:
1)
Jamb Depth: 5 15/16 inch (150.8 mm).
2.
Swinging Patio Door:
a.
Jamb Depth: 5 5/8 inch (143.3 mm).
C.
Sliding Door Panels: 1-7/8 inch (47.6 mm) thickness.
D.
Exterior Trim:
 
** NOTE TO SPECIFIER ** Delete trim type not required.
 
1.
Nail Fin (standard).
2.
Box.
E.
Frame Accessories: None.
F.
Extension Jambs: None.
G.
Weatherstripping:
1.
Sliding Patio Door: .250 inch (6.3 mm) Fin pile.
2.
Swinging Patio Door: Q-LON Foam Filled seals.
H.
Hardware: Sliding Patio Door.
1.
Sliding System: Adjustable Stainless Steel Rollers with Sealed Bearings.
2.
Locks: Standard, Two-Point.
 
** NOTE TO SPECIFIER ** Key Cylinder is optional. Delete if not required.
 
3.
Locks: Key Cylinder.
4.
Handle Set: D-Handle.
 
**NOTE TO SPECIFIER** Delete finishes not required.
 
a.
Finish: As selected by Architect.
b.
Finish: White Exterior and Interior (standard).
c.
Finish: Desert Sand Exterior and Interior.
d.
Finish: Bronze Exterior; White Interior.
5.
Sill: Extruded vinyl with add-on aluminum sill riser.
I.
Hardware: Swinging Patio Door.
1.
Hinges: Adjustable.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Finish: As selected by Architect.
b.
Finish: Brushed Chrome, corrosion resistant.
c.
Finish: Polished Chrome, corrosion resistant.
d.
Finish: Satin Nickel, corrosion resistant.
e.
Finish: Rustic Umber, powder-coat.
2.
Locks: Standard, Multi-point.
3.
Handle Sets: Multi-point handle shoot bolt system.
 
** NOTE TO SPECIFIER ** White finish is not available for Desert Sand or Bronze exteriors. Delete exterior handle set finishes not required.
 
a.
Exterior Handle Set Finish: As selected by Architect.
b.
Exterior Handle Set Finish: White (standard).
c.
Exterior Handle Set Finish: Polished Brass.
d.
Exterior Handle Set Finish: Brushed Chrome.
e.
Exterior Handle Set Finish: Rustic Umber, powder-coat.
f.
Exterior Handle Set Finish: Polished Chrome, corrosion resistant.
g.
Exterior Handle Set Finish: Satin Nickel, corrosion resistant.
 
** NOTE TO SPECIFIER ** White finish is not available for Desert Sand or Bronze exteriors. Delete interior handle set finishes not required.
 
h.
Interior Hardware Set Finish: As selected by Architect.
i.
Interior Hardware Set Finish: White (standard).
j.
Interior Hardware Set Finish: Polished Brass.
k.
Interior Hardware Set Finish: Brushed Chrome.
l.
Interior Hardware Set Finish: Rustic Umber, powder-coat.
m.
Interior Hardware Set Finish: Polished Chrome, corrosion resistant.
n.
Interior Hardware Set Finish: Satin Nickel, corrosion resistant.
4.
Sill: Extruded vinyl with add-on aluminum threshold covers.
J.
Glazing for Patio Doors:
 
**NOTE TO SPECIFIER** Various types of glass are available. Regional availabilities may differ. The most common types have been included here. Contact a JELD-WEN representative to verify availability or when other options are required. DELETE glass not project specific.
**NOTE TO SPECIFIER** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
**NOTE TO SPECIFIER** Delete strength not required.
 
1.
Strength: Annealed glass (standard).
2.
Strength: Tempered glass.
3.
Glazing Type: Insulated Glass.
a.
Construction: Two panes of glass utilizing continuous roll formed stainless steel spacer and dual seal sealants.
b.
Overall Nominal Thickness: 1 inch (25.4 mm).
 
**NOTE TO SPECIFIER** Delete glass coatings not required.
 
c.
Glass Coating: As selected by Architect.
d.
Glass Coating: Low-E 366 (standard).
e.
Glass Coating: Low-E.
f.
Glass Coating: Low-E 340.
g.
Glass Coating: No Low-E.
 
**NOTE TO SPECIFIER** Delete air space not required.
 
h.
Air Space: None (standard).
i.
Air Space: Argon-filled airspace.
K.
Insect Screens:
1.
Sliding Patio Door.
 
**NOTE TO SPECIFIER** Delete material not required.
 
a.
Material: Charcoal fiberglass screen cloth (18 by 16 mesh) set in painted extruded aluminum frame.
b.
Material: Grey fiberglass screen cloth (18 by 16 mesh) set in painted extruded aluminum frame.
c.
Frame Finish: Color match exterior frame color.
2.
Swinging Patio Doors: None.
 
**NOTE TO SPECIFIER** Grilles are optional. Select grilles, profiles and width based on the desired aesthetic appearance of the window. Grilles are not available for textured glass. Delete grilles for patio doors paragraph if not required.
 
L.
Grilles for Patio Doors:
 
**NOTE TO SPECIFIER** Delete grille types not required.
 
1.
Simulated Divided Lites (SDL):
a.
Exterior Muntins:
1)
Material: Extruded vinyl permanently applied to exterior and interior of insulating glass unit.
a)
Profile: Contour, 7/8 inch (22 mm) profile width.
2)
Pattern: As scheduled and indicated on Drawings.
3)
Finish: Match finish.
2.
Grilles Between the Glass (GBG):
a.
Material: Made of roll formed aluminum suspended within the air cavity:
 
**NOTE TO SPECIFIER** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic.
 
1)
Profile: Flat, 5/8 inch (15.9 mm) profile width.
2)
Profile: Flat, 7/8 inch (22 mm) profile width.
3)
Profile: Contour, 5/8 inch (15.9 mm) profile width.
4)
Profile: Contour, 1 inch (25.4 mm) profile width.
b.
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECIFIER** Bronze is only available in 7/8 inch (22 mm) flat profile
 
c.
Finish: Color match window frame extrusion.
3.
Shadowbar (SDL with GBG):
a.
Exterior Muntins:
1)
Material: Extruded Mikron vinyl permanently applied to exterior of insulating glass unit.
2)
Pattern: As selected by Architect.
3)
Profile Width: 7/8 inch (22 mm).
4)
Finish: Match finish.
b.
GBG: 7/8 inch (22 mm) pattern matched GBG.
PART 3 - EXECUTION
 
3.1
GENERAL
A.
Install windows in accordance with manufacturer's installation guidelines and recommendations. All windows have P.E. certified anchor details and requirements.
3.2
EXAMINATION
A.
Inspect window prior to installation.
B.
Inspect rough opening for compliance with window manufacturer recommendations. Verify rough opening conditions are within recommended tolerances.
3.3
PREPARATION
A.
Prepare windows for installation in accordance with manufacturer's recommendations.
3.4
INSTALLATION
A.
Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship to adjacent construction.
1.
Insert units into rough opening.
2.
Shim side jambs straight.
3.
Inspect unit for square, level and plumb.
4.
Fasten unit through jamb, shim and into rough opening jamb.
5.
Test and adjust for smooth operation of unit.
6.
Ensure weep holes are clear of debris for proper drainage.
3.5
CLEANING
A.
Clean the exterior surface and glass with mild soap and water.
3.6
PROTECTION
A.
Protect installed windows from damage.
END OF SECTION