Download SECTION 08 54 00 COMPOSITE WINDOWS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 54 00
COMPOSITE WINDOWS
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** AMSCO Windows; Vinyl and composite windows and door products.
.
This section is based on the products of AMSCO Windows, which is located at:
1880 S. 1045 W. P. O. Box 25368
Salt Lake City, UT 84125-0368
Tel: 801-972-6441
Fax: 801-974-0498
Email: request info (kyle@amscowindows.com)
Web: www.amscowindows.com
[ Click Here ] for additional information.
More than a half-century in the business has taught us a thing or two about making the best vinyl and composite windows and doors you can put in your home. And thanks to a long history of employee ingenuity and adoption of evolving manufacturing technologies, AMSCO Windows has been able to stay on the cutting edge of the industry without cutting corners. So you can be sure that every window and door that bears the AMSCO name is the product of years of solid consumer and technological research, creative experimentation and relentless testing.
No one knows more about windows than AMSCO: styles, color and hardware options, energy efficiency and much more. But what truly sets us apart from our competition is the value we place on customer feedback. Today's consumer is more informed, more sophisticated and demands the latest in innovation and design at a reasonable price. Which means that we have to work that much harder to make sure every vinyl window, composite window, new construction window and door that leaves our facility meets our standards - and our customers'.
We at AMSCO take great pride in our products, which have been engineered to provide value, comfort and piece of mind. We proudly manufacture our products in our facility located in Salt Lake City, Utah. In addition, all major raw material components of our products are also made in the United States of America.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Composite Windows.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 40 00 - Cold-Formed Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 06 20 00 - Finish Carpentry.
D.
Section 07 21 26 - Blown Insulation.
E.
Section - .
F.
Section 07 46 16 - Aluminum Siding.
G.
Section 07 62 00 - Sheet Metal Flashing and Trim.
H.
Section 07 90 00 - Joint Protection.
I.
Section 08 15 73 - Sliding Plastic Doors
J.
Section 09 25 23 - Lime Based Plastering.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AAMA/WDMA/CSA 101/I.S.2/A440-05, A440-08, and A440-11 - NAFS - North American Fenestration Standard Specification for windows, doors, and skylights.
B.
AAMA 615-13 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Plastic Profiles.
C.
AAMA 701/702 - Voluntary Specification For Pile Weatherstripping And Replaceable Fenestration Weatherseals.
D.
AAMA 902 - Voluntary Specification for Sash Balances.
E.
ASTM A 386 - Standard Practice for Providing High-Quality Zinc Coatings (Hot-Dip).
F.
ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
G.
ASTM E 547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
H.
ASTM E 2112 - Standard Practice for Installation of Exterior Windows, Doors and Skylights.
I.
ASTM E 2190 - Standard Specification for Insulating Glass Unit Performance and Evaluation.
J.
ASTM F 588 - Standard Test Methods for Measuring the Forced Entry Resistance of Window Assemblies, Excluding Glazing Impact.
K.
ASTM F 842 - Standard Test Methods for Measuring the Forced Entry Resistance of Sliding Door Assemblies, Excluding Glazing Impact.
L.
Consumer Products Safety Commission (CPSC): 16 CFR 1201 - Safety Standard for Architectural Glazing Materials.
M.
Energy Star Rating System: US EPA and US DoE.
N.
Safety glass tested in accordance with ANSI Z97.1.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Products shall meet or exceed the requirements of American Architectural Manufacturers Association (AAMA), the National Fenestration Rating Council (NFRC), and shall carry the Energy STAR label.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Manufacturer's head, jamb and sill details for each unit specified.
4.
Installation methods.
C.
Shop Drawings: For each unit type specified include elevations indicating size, glazing type, sections, details, hardware, relationship to adjacent construction, operational clearances and installation details showing multiple unit connections.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each interior and exterior finish specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and finis.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for adjustment and maintenance of components.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications:
1.
Minimum ten years experience manufacturing composite windows.
2.
Capable of fabricating vinyl windows and doors that meet or exceed performance requirements indicated.
3.
Capable of providing documentation of performance characteristics by inclusion in lists and by labels, test reports, and calculations.
B.
Installer Qualifications: Installer with a minimum of 2 years experience on projects of a similar size and scope with similar installation conditions.
C.
Testing: Provide window units independently tested and found to be in compliance with AAMA/WDMA/CSA 101/I.S.2/A440-05, A440-08, or A440-11 performance standards.
D.
Code Compliance: Provide windows that are labeled in compliance with the jurisdiction having authority in the location of the project
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-ups shall be comparison standard for remaining Work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's original unopened packaging with intact until ready for installation.
B.
Store products off the ground, out of direct sunlight in manufacturer's original, unopened packaging, with labels clearly identifying product name and manufacturer until ready for installation. Protect from damage.
1.8
SEQUENCING
A.
Ensure that information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.9
PROJECT CONDITIONS
A.
Field Measurements: Verify rough openings by field measurements before fabrication and indicate measurements on Shop Drawings.
B.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.10
WARRANTY
A.
Manufacturer's Lifetime Limited Warranty that all windows will be free from manufacturing defects for life; to include screens and glass.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: AMSCO Windows, which is located at: 1880 S. 1045 W. P. O. Box 25368; Salt Lake City, UT 84125-0368; Tel: 801-972-6441 ; Fax: 801-974-0498; Email: request info (kyle@amscowindows.com); Web: www.amscowindows.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
RENAISSANCE SERIES COMPOSITE WINDOWS
A.
Type: AMSCO Windows Renaissance Series.
 
** NOTE TO SPECIFIER ** Select the unit type(s) required from the following paragraphs and delete the units not required. All Renaissance Signature Series windows are available in standard as well as custom sizes to the nearest 1/8 inch increment. Data shown is for comparison purposes only and is for overall window units and not glass only. Data presented is a range based on SS annealed glass, dual pane 7/8 inch IG, Co zE, without grids, Intercept spacer with air fill to SS annealed glass, triple pane 1 inch IG, double coat Co zE HV, without grids, Cardinal spacer with argon fill. Other options may affect performance values including values that may be outside of the ranges shown here. Contact the manufacturer for actual values of units. All values are certified through AAMA or NFRC.
 
1.
Double Hung/Tilt:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: R-PG50 / LC-25. Maximum size: 48 inches by 78 inches. / 44 inches by 63 inches.
d.
U-Value: 0.34 - 0.20 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.27 - 0.11
f.
Visible Transmission (VT): 0.21 - 0.34
2.
Horizontal Sliding:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: R-PG15 / LC-PG25. Maximum size: 120 inches by 72 inches. / 72 inches by 72 inches.
d.
U-Value: 0.34 - 0.20 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.27 - 0.11
f.
Visible Transmission (VT): 0.21 - 0.34
3.
Casement:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: LC-PG40. Maximum size: 36 inches by 72 inches.
d.
U-Value: 0.31 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.27 - 0.17
f.
Visible Transmission (VT): 0.50 - 0.33
4.
Awning:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: LC-PG30. Maximum size: 60 inches by 36 inches.
d.
U-Value: 0.31 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.27 - 0.17
f.
Visible Transmission (VT): 0.50 - 0.33
5.
Picture Window, Direct Set:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: CW-PG50. Maximum size: 120 inches by 72 inches.
d.
U-Value: 0.32 - 0.17 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.33 - 0.21
f.
Visible Transmission (VT): 0.63 - 0.42
6.
Picture Window, Transom:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: LC-PG30. Maximum size: 96 inches by 72 inches.
d.
U-Value: 0.32 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.29 - 0.18
f.
Visible Transmission (VT): 0.54 - 0.35
7.
Picture Window, Casement:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: CW-PG40. Maximum size: 72 inches by 72 inches.
d.
U-Value: 0.31 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.30 - 0.17
f.
Visible Transmission (VT): 0.57 - 0.33
8.
Picture Window, Double Hung:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: LC-PG250. Maximum size: 96 inches by 72 inches.
d.
U-Value: 0.32 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.28 - 0.19
f.
Visible Transmission (VT): 0.52 - 0.36
B.
Construction:
1.
General:
a.
Main Frame: Solid composite frame 4-9/16 inches deep fabricated with tongue and groove joinery techniques and mortise and tenon sash corners.
 
** NOTE TO SPECIFIER ** Select from the following options as required from the following four paragraphs. Delete if those not required.
 
b.
Jamb Extension: Provide with 6-9/16 inch jamb extension.
c.
Head Expander
d.
Sloped Sill Adapter
e.
Jamb and Head Exterior-Applied Foam Wrap
2.
Frame Style:
 
** NOTE TO SPECIFIER ** Select the frame style required from the following paragraphs and delete one not required.
 
a.
Nail Fin frame depth with an integral 1-3/8 inch nail fin setback for new construction applications.
b.
Retrofit-Flush Fin Integral 1-1/2 inch dual wall retrofit flush fin on the exterior of the frame for retrofit application without removing the old window frame.
3.
Glazing System: Secured to sash frame using glazing tape and snap-in glazing bead color matched to exterior window finish. Factory exterior glazed except where field glazing is required due to large window unit dimensions. Units shall be re-glazeable without dismantling sash framing.
 
** NOTE TO SPECIFIER ** Select the window/door type(s) required from the following paragraphs and delete those not required.
 
4.
Double Hung with Tilt Sash
a.
Block and tackle balances.
b.
Neutral or matching jamb liners.
c.
Sloped sill.
d.
Traditional wide rail look in bottom sash.
e.
Recessed finger pulls in sash.
f.
Recessed tilt latches.
g.
Tilt sash for ease of cleaning.
5.
Casement
a.
Centered sash for ease of cleaning (excludes egress hardware).
b.
Unison lock with concealed hardware.
c.
Matched or neutral color hardware.
d.
Standard color-matched or optional plated hardware.
6.
Awning
a.
Scissor-style hardware for smooth operation
b.
Two locks with concealed hardware
c.
Standard folding handle
d.
Standard color-matched or optional plated hardware
7.
Horizontal Slider
a.
Heavy-duty brass rollers.
b.
Recessed finger pull hardware.
c.
Cam-action lock.
8.
Picture/Fixed Windows, Sash and Frame
a.
Matching sight lines align with vent units.
9.
Picture/Fixed Windows, Direct Set
a.
Maximum glass viewing area.
10.
Specialty Shapes
a.
Round Tops
b.
Arch Tops
c.
Octagons
d.
Full Circles
e.
Half Circles
f.
Quarter Circles
g.
Quarter Angles
h.
Trapezoids
i.
Quarter Rectangles
j.
Eyebrows
11.
Window Screens:
a.
Mesh: 18 x 16 fiberglass mesh secured with continuous vinyl gasket.
b.
Frames: Roll form aluminum channel type.
C.
Finish/Color:
 
** NOTE TO SPECIFIER ** Select one of the following three finish paragraphs and the individual color required. Pine wood is available for interior surfaces only.
 
1.
Integral Vinyl Color:
a.
White
b.
Almond
c.
Taupe
2.
SuperCapSR Acrylic Color Cap:
a.
Bronze
b.
Autumn Red
c.
Pine Wood
3.
Painted Colors:
a.
Almond
b.
Clay.
c.
Gray.
d.
Red.
e.
Cream.
f.
Dark Brown.
g.
Medium Brown.
h.
Olive.
i.
Bronze.
j.
Silver.
k.
Green.
l.
Black.
D.
Glass: Nominal Thickness: Insulated 7/8 inch glass with warm edge spacers.
 
** NOTE TO SPECIFIER ** AMSCO is a member of the National Fenestration Rating Council, the American Architectural Manufacturers Association and has earned the right to carry the Energy STAR label. Contact the manufacturer for the performance data for the glass type available. Select the glazing type required from the following paragraphs and delete those not required.
 
1.
Type: Insulated, COzE (Standard Low E Glass, Cardinal 270). Insulating value over 35 percent more efficient than clear insulated glass
2.
Type: Insulated, COzE Tint (Low-E Glass, Cardinal 240). Blocks 84 percent of ultraviolet radiation.
3.
Type: Insulated, COzE HV (Low-E Glass, Cardinal 366) triple-layer silver coating. Blocks 95 percent of ultraviolet radiation. Triple-layer silver coating.
4.
Type: Insulated, COzE Vantage (Low-E Glass) Hard Coat Low E technology with Low E on two surfaces.
 
** NOTE TO SPECIFIER ** The following options are available. Select those required or delete if not required.
 
5.
Argon Fill: Provide insulated glass with argon gas fill.
6.
Bright Glass: Provide with glass designed to be easier to clean and to stay clean longer.
E.
Hardware:
 
** NOTE TO SPECIFIER ** Select the hardware required for the specified units from the following paragraphs as required.
 
1.
Standard Casement Locks: Hardware color to match the interior vinyl color
a.
White
b.
Almond
c.
Taupe
d.
Black
 
** NOTE TO SPECIFIER ** Select one of the following the following sash lock paragraphs and delete the one not required. Cam locks are available on sliding and single hung windows only.
 
2.
Standard Cam Lock.
a.
White
b.
Almond
c.
Taupe
d.
Black
3.
Plated Cam Lock.
a.
Oil Rubbed Bronze Brushed Nickel
b.
Antique Brass
c.
Polished Brass
4.
Weatherstripping: To AAMA 701/702.
F.
Grids:
 
** NOTE TO SPECIFIER ** Select one of the following grid paragraphs and the individual type required.
 
1.
Surface-Applied Grids: Vinyl, simulated divided lite grids, surface applied, with aluminum, bronze, between-the-glass shadow bar grid, color matched to frame.
a.
SLD 7/8 inch.
b.
SLD 1-1/8 inch.
2.
Airspace Grids: Aluminum grids sealed between the glass, color-matched to frame.
a.
Sculptured 1 inch
b.
Flat 5/8 inch.
2.3
COMPOSITE WINDOWS RENAISSANCE SERIES POCKET WINDOWS
A.
Type: AMSCO Windows Renaissance Series Pocket Windows.
 
** NOTE TO SPECIFIER ** Select the unit type(s) required from the following paragraphs and delete the units not required. All Renaissance Signature Series windows are available in standard as well as custom sizes to the nearest 1/8 inch increment. Data shown is for comparison purposes only and is for overall window units and not glass only. Data presented is a range based on SS annealed glass, dual pane 7/8 inch IG, Co zE, without grids, Intercept spacer with air fill to SS annealed glass, triple pane 1 inch IG, double coat Co zE HV, without grids, Cardinal spacer with argon fill. Other options may affect performance values including values that may be outside of the ranges shown here. Contact the manufacturer for actual values of units. All values are certified through AAMA or NFRC.
 
1.
Double Hung/Tilt:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: LC-25 / R-50. Maximum size: 48 inches by 78 inches. / 44 inches by 63 inches.
d.
U-Value: 0.31 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.25 - 0.10
f.
Visible Transmission (VT): 0.48 - 0.32
2.
Casement:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: CW-PG40. Maximum size: 36 inches by 72 inches.
d.
U-Value: 0.29 - 0.17 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.25 - 0.09
f.
Visible Transmission (VT): 0.48 - 0.32
3.
Fixed Window, Casement:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: CW-PG40. Maximum size: 72 inches by 72 inches.
d.
U-Value: 0.29 - 0.17 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.25 - 0.09
f.
Visible Transmission (VT): 0.48 - 0.32
4.
Awning:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: CW-PG30. Maximum size: 60 inches by 36 inches.
d.
U-Value: 0.32 - 0.17 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.25 - 0.10
f.
Visible Transmission (VT): 0.48 - 0.32
5.
Picture Window, Direct Set:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: AW-PG50. Maximum size: 120 inches by 72 inches.
d.
U-Value: 0.32 - 0.16 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.25 - 0.10
f.
Visible Transmission (VT): 0.63 - 0.42
B.
Construction:
1.
General:
a.
Main Frame: Solid composite frame 3-1/4 inches deep fabricated with tongue and groove joinery techniques and mortise and tenon sash corners. Designed for installation into the pocket of an existing wood window frame openings.
 
** NOTE TO SPECIFIER ** Select from the following options as required from the following four paragraphs. Delete if those not required.
 
b.
Jamb Extension: Provide with 6-9/16 inch jamb extension.
c.
Head Expander
d.
Sloped Sill Adapter
e.
Jamb and Head Exterior-Applied Foam Wrap
2.
Frame Style:
 
** NOTE TO SPECIFIER ** Select the frame style required from the following paragraphs and delete one not required.
 
a.
Nail Fin 3-1/4 inch frame depth with an integral 1-3/8 inch nail fin setback for new construction applications.
b.
Retrofit-Flush Fin Integral 1-1/2 inch dual wall retrofit flush fin on the exterior of the frame for retrofit application without removing the old window frame.
3.
Glazing System: Secured to sash frame using glazing tape and snap-in glazing bead color matched to exterior window finish. Factory exterior glazed except where field glazing is required due to large window unit dimensions. Units shall be re-glazeable without dismantling sash framing.
 
** NOTE TO SPECIFIER ** Select the window/door type(s) required from the following paragraphs and delete those not required.
 
4.
Double Hung with Tilt Sash
a.
Block and tackle balances.
b.
Neutral or matching jamb liners.
c.
Sloped sill.
d.
Traditional wide rail look in bottom sash.
e.
Recessed finger pulls in sash.
f.
Recessed tilt latches.
g.
Tilt sash for ease of cleaning.
5.
Casement
a.
Centered sash for ease of cleaning (excludes egress hardware).
b.
Unison lock with concealed hardware.
c.
Matched or neutral color hardware.
d.
Standard color-matched or optional plated hardware.
6.
Awning
a.
Scissor-style hardware for smooth operation
b.
Two locks with concealed hardware
c.
Standard folding handle
d.
Standard color-matched or optional plated hardware
7.
Horizontal Slider
a.
Heavy-duty brass rollers.
b.
Recessed finger pull hardware.
c.
Cam-action lock.
8.
Picture/Fixed Windows, Sash and Frame
a.
Matching sight lines align with vent units.
9.
Picture/Fixed Windows, Direct Set
a.
Maximum glass viewing area.
10.
Specialty Shapes
a.
Round Tops
b.
Arch Tops
c.
Octagons
d.
Full Circles
e.
Half Circles
f.
Quarter Circles
g.
Quarter Angles
h.
Trapezoids
i.
Quarter Rectangles
j.
Eyebrows
11.
Window Screens:
a.
Mesh: 18 x 16 fiberglass mesh secured with continuous vinyl gasket.
b.
Frames: Roll form aluminum channel type.
C.
Finish/Color:
 
** NOTE TO SPECIFIER ** Select one of the following three finish paragraphs and the individual color required. Pine wood is available for interior surfaces only.
 
1.
Integral Vinyl Color:
a.
White
b.
Almond
c.
Taupe
2.
SuperCapSR Acrylic Color Cap:
a.
Bronze
b.
Autumn Red
c.
Pine Wood
3.
Painted Colors:
a.
Almond
b.
Clay.
c.
Gray.
d.
Red.
e.
Cream.
f.
Dark Brown.
g.
Medium Brown.
h.
Olive.
i.
Bronze.
j.
Silver.
k.
Green.
l.
Black.
D.
Glass: Nominal Thickness: Insulated 3/4 inch glass with warm edge spacers.
 
** NOTE TO SPECIFIER ** AMSCO is a member of the National Fenestration Rating Council, the American Architectural Manufacturers Association and has earned the right to carry the Energy STAR label. Contact the manufacturer for the performance data for the glass type available. Select the glazing type required from the following paragraphs and delete those not required.
 
1.
Type: Insulated, COzE (Standard Low E Glass, Cardinal 270). Insulating value over 35 percent more efficient than clear insulated glass
2.
Type: Insulated, COzE Tint (Low-E Glass, Cardinal 240). Blocks 84 percent of ultraviolet radiation.
3.
Type: Insulated, COzE HV (Low-E Glass, Cardinal 366) triple-layer silver coating. Blocks 95 percent of ultraviolet radiation. Triple-layer silver coating.
4.
Type: Insulated, COzE Vantage (Low-E Glass) Hard Coat Low E technology with Low E on two surfaces.
 
** NOTE TO SPECIFIER ** The following options are available. Select those required or delete if not required.
 
5.
Argon Fill: Provide insulated glass with argon gas fill.
6.
Bright Glass: Provide with glass designed to be easier to clean and to stay clean longer.
E.
Hardware:
 
** NOTE TO SPECIFIER ** Select the hardware required for the specified units from the following paragraphs as required.
 
1.
Standard Cam Locks: Hardware color to match the interior vinyl color
a.
White
b.
Almond
c.
Taupe
d.
Black
 
** NOTE TO SPECIFIER ** Select one of the following the following sash lock paragraphs and delete the one not required. Cam locks are available on sliding and single hung windows only.
 
2.
Standard Cam Lock.
a.
White
b.
Almond
c.
Taupe
d.
Black
3.
Plated Cam Lock.
a.
Oil Rubbed Bronze Brushed Nickel
b.
Antique Brass
c.
Polished Brass
4.
Weatherstripping: To AAMA 701/702.
F.
Grids:
 
** NOTE TO SPECIFIER ** Select one of the following grid paragraphs and the individual type required.
 
1.
Surface-Applied Grids: Vinyl, simulated divided lite grids, surface applied, with aluminum, bronze, between-the-glass shadow bar grid, color matched to frame.
a.
SLD 7/8 inch.
b.
SLD 1-1/8 inch.
2.
Airspace Grids: Aluminum grids sealed between the glass, color-matched to frame.
a.
Sculptured 1 inch
b.
Flat 5/8 inch.
2.4
COMPOSITE PATIO DOORS
A.
Type: AMSCO Windows Renaissance Series Patio Doors.
 
** NOTE TO SPECIFIER ** Data shown is for comparison purposes only and is for overall window units and not glass only. Data presented is a range based on SS annealed glass, dual pane 7/8 inch IG, Co zE, without grids, Intercept spacer with air fill to SS annealed glass, triple pane 1 inch IG, double coat Co zE HV, without grids, Cardinal spacer with argon fill. Other options may affect performance values including values that may be outside of the ranges shown here. Contact the manufacturer for actual values of units. All values are certified through AAMA or NFRC.
 
1.
Sliding Patio Door:
a.
Air Infiltration, ASTM E 283:
b.
Water Resistance, ASTM E 547:
c.
Structural Rating, AAMA/WDMA/CSA 101/I.S.2/A440-05: LC-PG25 / LC-PG30. Maximum size: 192 inches by 96 inches / 96 inches by 96 inches.
d.
U-Value: 0.32 - 0.19 as measured in accordance with NFRC 100.
e.
Solar Heat Gain Coefficient (SWGC): 0.28 - 0.10
f.
Visible Transmission (VT): 0.52 - 0.36
B.
Construction:
1.
General:
a.
Main Frame: Solid composite frame 4-9/16 inches deep fabricated with tongue and groove joinery techniques and mortise and tenon sash corners.
2.
Frame Style:
 
** NOTE TO SPECIFIER ** Select the frame style required from the following paragraphs and delete one not required.
 
a.
Nail Fin 3-1/4 inch frame depth with an integral 1-3/8 inch nail fin setback for new construction applications.
b.
Retrofit-Flush Fin Integral 1-1/2 inch dual wall retrofit flush fin on the exterior of the frame for retrofit application without removing the old window frame.
3.
Patio Door
 
** NOTE TO SPECIFIER ** Doors are available in sizes up to 16 feet wide and 8 feet tall configurations and in 8 feet wide 2 panel configuration (OX or XO). Edit the following paragraphs to include the configurations required and delete those not required.
 
a.
2 panel (OX or XO) doors.
b.
3 panel (OOX, XOO or OXO) doors.
c.
4 panel (OXXO) doors.
 
** NOTE TO SPECIFIER ** Select one of the following optional paragraphs and delete the one not required.
 
d.
Nail fin option.
e.
Retrofit flush fin option
C.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following three finish paragraphs and the individual color required. Pine wood is available for interior surfaces only.
 
1.
Integral Vinyl Color:
a.
White
b.
Almond
c.
Taupe
2.
SuperCapSR Acrylic Color Cap:
a.
Bronze
b.
Autumn Red
c.
Pine Wood
3.
Painted Colors:
a.
Almond
b.
Clay.
c.
Gray.
d.
Red.
e.
Cream.
f.
Dark Brown.
g.
Medium Brown.
h.
Olive.
i.
Bronze.
j.
Silver.
k.
Green.
l.
Black.
D.
Glass: Nominal Thickness: Insulated 3/4 inch glass with warm edge spacers.
 
** NOTE TO SPECIFIER ** AMSCO is a member of the National Fenestration Rating Council, the American Architectural Manufacturers Association and has earned the right to carry the Energy STAR label. Contact the manufacturer for the performance data for the glass type available. Select the glazing type required from the following paragraphs and delete those not required.
 
1.
Type: Insulated, COzE (Standard Low E Glass, Cardinal 270). Insulating value over 35 percent more efficient than clear insulated glass
2.
Type: Insulated, COzE Tint (Low-E Glass, Cardinal 240). Blocks 84 percent of ultraviolet radiation.
3.
Type: Insulated, COzE HV (Low-E Glass, Cardinal 366) triple-layer silver coating. Blocks 95 percent of ultraviolet radiation. Triple-layer silver coating.
4.
Type: Insulated, COzE Vantage (Low-E Glass) Hard Coat Low E technology with Low E on two surfaces.
 
** NOTE TO SPECIFIER ** The following options are available. Select those required or delete if not required.
 
5.
Argon Fill: Provide insulated glass with argon gas fill.
6.
Bright Glass: Provide with glass designed to be easier to clean and to stay clean longer.
E.
Hardware:
 
** NOTE TO SPECIFIER ** Select the hardware and finish required from the following paragraphs. Delete those not required.
 
1.
Sliding Patio Door Handle: Sliding Patio Door system hardware with 2-point mortise latch.
a.
Standard
1)
White
2)
Almond
3)
Taupe
4)
Black
b.
Plated
1)
Oil Rubbed Bronze Brushed Nickel
2)
Antique Brass
3)
Polished Brass
2.
Vent Rollers: Nylon; adjustable tandem type.
3.
Weatherstripping: To AAMA 701/702.
F.
Grids:
 
** NOTE TO SPECIFIER ** Select one of the following grid paragraphs and the individual type required.
 
1.
Surface-Applied Grids: Vinyl, simulated divided lite grids, surface applied, with aluminum, bronze, between-the-glass shadow bar grid, color matched to frame.
a.
SLD 7/8 inch.
b.
SLD 1-1/8 inch.
2.
Airspace Grids: Aluminum grids sealed between the glass, color-matched to frame.
a.
Sculptured 1 inch
b.
Flat 5/8 inch.
2.5
MATERIALS - GENERAL
A.
Composite Material: Thermal Cell Composite material used in Renaissance Signature Series windows is a mix of thermoplastic resins.
1.
Comply with requirement of AAMA/WDMA/CSA 101/I.S.2/A440-05.
B.
Accessories:
1.
Sealant: Provide sealant type recommended by window manufacturer for the joint size and movement, to remain permanently elastic, non-shrinking and non-migrating.
C.
Fasteners:
1.
Stainless steel or other metallic or non-metallic material recommended by the manufacturer as non-corrosive and compatible with window member, trim, anchors and other components of the window units.
2.
Anchors, Clips, Window Accessories: Depending on strength and corrosion-inhibiting requirements, fabricate units of stainless steel or hot-dip zinc-coated steel or iron complying with ASTM A 386.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify rough opening sizes are of sufficient size to receive units and complies with manufacturer's requirements for opening clearances.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's Master Installation Method instructions for installation of window units, hardware, operator, accessories and other window components and with ASTM E 2112.
B.
Coordinate window installation work with work of other trades for proper time and sequence to avoid construction delays.
C.
Install windows plumb, level and square with 1/4 inch clearance on all sides and with weep holes at bottom. Opening panels must be closed and locked during installation
D.
Headers must not be nailed. Nail through the fin into framing along jambs and sill while staying 4 inches from corners. At the head, finishing nails may be placed 1/2 inch above fin and bent down over fin to allow for header deflection. Full support is required along entire length of sill.
E.
Accurately fit, align, securely fasten and install free from distortion or defects.
F.
Apply sealant around perimeter of units between nail fin and exterior sheathing of wall in accordance with manufacturer's instructions.
G.
Insulate perimeter of window frame with acceptable approved insulation material as recommended by window manufacturer. Do not use expansive foam insulation.
H.
Flash units in accordance with AAMA guidelines.
3.4
ADJUSTING
A.
Adjust operators and components for correct function and operation in accordance with manufacturer's written instructions.
B.
Lubricate moving parts to operate smoothly and fit accurately.
C.
Inspect latch for proper operation.
 
** NOTE TO SPECIFIER ** Select the following paragraph for doors and delete if not required.
 
D.
After installation adjust door units for proper operation, without binding, sticking, or racking.
E.
Remove excess sealant materials and visible labels from glass. Clean glass surfaces promptly after installation.
F.
Initiate and maintain all protection and other precautions required to ensure windows are in acceptable condition at time of substantial completion.
3.5
CLEANING
A.
Vacuum clean tracks and remove any foreign debris that may affect smooth operation
B.
Remove protective covers and marking tapes from windows. Clean interior and exterior glass and surfaces of windows. Provide temporary window labels to Owner for safe keeping.
C.
Wash down surfaces with solution of mild detergent in warm water applied with soft, clean wiping cloths. Take care to remove dirt from corners. Wipe surfaces clean.
D.
Do not use petroleum-based distillates to clean windows.
E.
Remove any excess glazing and sealant compounds, dirt and other substances.
F.
Upon completion, remove surplus materials, rubbish, tools and equipment.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.7
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
North Elevation:
1.
Opening No. W1: Size __ by __ inch (__ mm by __ mm); _____ Series Vinyl Double-Hung Windows.
B.
East Elevation:
1.
Opening No. W10: Size __ by __ inch (__ mm by __ mm); _____ Series Vinyl Double-Hung Windows.
END OF SECTION