Customize this spec with SpecWizard
Download SECTION 08 71 53 DOOR HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 71 53
DOOR HARDWARE
 
 
Copyright 2008 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER** PDQ Manufacturing; Architectural door hardware products.
This Section is based on the products of PDQ Manufacturing, which is located at:
PDQ Mfg.
P. O. Box 507
2754 Creek Hill Road
Leola, PA 17540
Toll Free: (800) 441-9692
Phone: (717) 656-4281
Fax: (717) 656-6892
Web Site: www.pdqlocks.com
E-mail: custserv@pdqlocks.com.
About PDQ: A leading US manufacturer of security door hardware, PDQ serves its customers with an extensive line of in-house engineered commercial-grade mortise locks, cylindrical locks, door closers, exit devices, flat goods, stand-alone electronic locks and electronic access control devices. Built to exceed industry standards, the company's products offer an exceptional combination of cost effectiveness, product quality, visual appeal and long life. Delivery in 1-3 days and an excellent warranty on every product are important service features. PDQ, based in southeast Pennsylvania with major distribution centers in Kansas City, MO, Auburn, WA, Denton, TX and Salt Lake City, UT has served a national and international architectural hardware clientele and end-user base for more than 30 years.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Door hardware of the following types:
1.
Mortise locksets.
2.
Cylindrical locksets - Grade 1.
3.
Cylindrical locksets - Grade 2.
4.
Cylindrical locksets - Grade 2, standard duty.
5.
Tubular locksets - Grade 2.
6.
Inter-connected locksets - Grade 2.
7.
Cylindrical locksets - Grade 3.
8.
Deadbolts.
9.
Door controls.
10.
Exit devices.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 10 00 - Structural Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 07 84 13 - Penetration Firestopping Mortars.
D.
Section 08 11 00 - Metal Doors and Frames.
E.
Section 08 11 10 - Metal Doors and Frames.
F.
Section 08 41 23 - Steel-Framed Entrances and Storefronts.
G.
Section 08 71 70 - Weatherstripping and Seals*.
H.
Section 16 00 00 - Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited Section.
 
A.
ANSI/DHI A115.1 - Mortise Lock Preparation.
B.
ICC/ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities.
C.
ANSI/BHMA A156.2 - American National Standard for Bored and Preassembled Locks & Latches
D.
ANSI/BHMA A156.3 - American National Standard for Exit Devices
E.
ANSI/BHMA A156.4 - American National Standard for Door Controls - Closers.
F.
ANSI/BHMA A156.13 - American National Standard for Mortise Locks and Latches, Series 1000.
G.
NFPA 80 - Standard for Fire Doors, Fire Windows.
H.
NFPA 252 - Standard Methods of Fire Tests of Door Assemblies.
I.
ANSI A250.13 - Testing and Rating of Severe Windstorm Resistant Components for Swinging Door Assemblies.
J.
ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference.
K.
ASTM E1886 - Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
L.
FF-H-106 - Type 86: Builder's Hardware, General Specification for Locks and Door (Lock Bodies).
M.
ANSI/UL 10C - Standard for Safety for Positive Pressure Fire Tests of Door Assemblies.
N.
ANSI/UL 305 - Standard for Panic Hardware
O.
Underwriters Laboratories (UL). - Fire Resistance Directory.
P.
Unified Facilities Guide Specification 08 71 00 (August 2008)
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
D.
Schedule:
1.
Submit schedule indicating each type of hardware for each door.
2.
List manufacturer's name with each manufacturer's hardware number together with finishes in US or ANSI standards.
3.
Show door number/location, handing, door and frame material, manufacture and catalog numbers, all finishes and keying information. Explain fully all abbreviations.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples:
1.
If required by the Architect, submit one sample of each type of typical hardware required illustrating style, color, and finish.
2.
Approved samples may be incorporated into Work.
G.
Closeout Submittals:
1.
Project Record Documents: Schedule showing actual locations of installed cylinders and their master key code.
2.
Parts lists and maintenance instructions including data on operating hardware, lubrication requirements, and inspection procedures related to preventative maintenance.
3.
Keys: Deliver with identifying tags to Owner by security shipment direct from hardware supplier.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Equipment specified in this Section shall be provided by a single manufacturer with a minimum of ten years experience manufacturing door hardware.
B.
Supplier Qualifications: A supplier with a minimum of two years demonstrated experience in the sale and distribution of builders' hardware for commercial projects and who has successfully completed at least three projects of similar complexity to the project specified.
C.
Hardware Supplier Personnel: Employ Architectural Hardware Consultant (AHC) or equally qualified person to supervise and prepare all schedules, details, and services required for the project.
D.
Installer Qualifications: All products listed in this Section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and appearance are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
At project closeout, provide factory warranty against defects in material and workmanship as follows:
1.
Overhead surface closers, Grade 1, 25 Year Warranty.
2.
Mortise locks, Grade 1, Limited Lifetime Warranty.
3.
Cylindrical locks, XGT Series Grade 1, Limited Lifetime Warranty.
4.
Cylindrical locks, GT Series Grade 1, 25 Year Warranty.
5.
Exit devices, 6200 Series Grade 1, 10 Year Warranty.
6.
Exit devices, 4200 Series Commercial Grade, 5 Year Warranty.
7.
Electrified locks and exit devices, 1 year Warranty.
1.9
MAINTENANCE MATERIALS
A.
Provide special wrenches and tools applicable to each different or special hardware component.
1.10
COORDINATION
A.
Coordinate work with other directly affected components involving manufacture or fabrication of internal reinforcement for door hardware and recessed items.
B.
Coordinate work with other directly affected components involving electrical wiring and components.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: PDQ Mfg., which is located at: P. O. Box 507 2754 Creek Hill Rd.; Leola, PA 17540; Toll Free Tel: 800-441-9692; Tel: 717-656-4281; Fax: 717-656-6892; Email: custserv@pdqlocks.com; Web: www.pdqlocks.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 Section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Mortise Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.2
MORTISE LOCKSETS
A.
Model: MR Series Mortise Lock, Heavy Duty by PDQ Mfg.
1.
Country of Origin: Meets requirements of Buy American Act
2.
Assembled in the USA.
3.
Certified to ANSI/BHMA A156.13, Operational Grade 1, Security Grade 1.
4.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
 
** NOTE TO SPECIFIER ** Windstorm certified with escutcheon trim with deadbolt only. Delete if not required.
 
5.
Windstorm Resistant: ANSI A250.13, ASTM E330, ASTM E1886.
6.
Outswing: 350 ft-lbs.
7.
Design Load Rating: 2453 lbf for Functions with deadbolts.
8.
Backset: 2-3/4 inches (70 mm)
9.
Case: Zinc and clear or yellow chromate.
a.
Construction: Heavy Gauge Steel.
 
** NOTE TO SPECIFIER ** Delete options for finish not required.
 
b.
Finish: Zinc and clear.
c.
Finish: Yellow chromate.
d.
Finish: As indicated on the Drawings.
e.
Finish: As selected by Architect from manufacturer's standard options.
10.
Front: 8 inches (203 mm) by 1-1/4 inches (32 mm); adjustable from flat to beveled; brass or stainless steel; ANSI Standard A115.1.
11.
Stop Works: Stainless steel; rocker type.
12.
Hubs: Sintered copper infiltrated iron.
13.
Strike: 4-7/8 inches (124 mm) by 1-1/4 inches (32 mm) by 3/32 inch (2.4 mm)
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
 
a.
Lip: Curved, LH/RHR.
b.
Lip: Curved, RH/LHR.
c.
Lip: Extended.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
d.
Material: Brass.
e.
Material: Stainless steel.
14.
Latchbolt: 1-5/8 inches (41 mm) by 3/4 inch (19 mm) throw, stainless steel; anti-friction; fully retracted with 35 degree lever rotation; field reversible.
15.
Deadbolt: 1 inch (25 mm) throw, stainless steel.
16.
Guard Bolt: Stainless steel; non-handed.
17.
Cylinder: 6 pin brass mortise cylinder keyed to 5 pins.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Length: 1-1/8 inch (29 mm).
b.
Length: 1-1/4 inches (32 mm).
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs.
 
c.
Cap: Brass.
d.
Cap: Bronze.
e.
Cap: Aluminum.
18.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Available keyways include A, B, C, D, E, F, G, H, J, L, M, Q, PDQ-1, PDQ-2, or PDQ-3. High Security Mortise and LFIC Cylinders, or UL 437 Cylinders.
 
19.
Keyway: SCC standard.
20.
Keyway: ________.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete both paragraphs if no interchangeable cores.
 
21.
Interchangeable Core: 6 pin.
22.
Interchangeable Core: 7 pin.
23.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following seven paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Match existing masterkey system.
24.
Warranty: Lifetime.
B.
Lockset Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
C.
Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Forged brass is standard.
 
1.
Material: Forged brass.
2.
Material: Solid stainless steel.
3.
Lever trim meets ANSI A117.1 and ADA requirements
 
** NOTE TO SPECIFIER ** Retain one of the following nine paragraphs.
 
4.
F Series Sectional Trim: Boston Lever BFSF
5.
F Series Sectional Trim: Philadelphia Lever PFSF.
6.
F Series Sectional Trim: Miami Lever MFSF.
7.
F Series Escutcheon Trim: Boston Lever BFEF
8.
F Series Escutcheon Trim: Philadelphia Lever PFEF
9.
F Series Escutcheon Trim: Miami Lever MFEF.
10.
J Series Sectional Trim: Philadelphia Lever PJSJ
11.
J Series Sectional Trim: Chicago Lever CJSJ
12.
J Series Sectional Trim: Memphis Lever TJSJ
13.
J Series Sectional Trim: Dallas Lever DJSJ
14.
J Series Sectional Trim: Orlando Lever OJSJ.
15.
J Series Sectional Trim: Boston Lever BJSJ
16.
J Series Sectional Trim: Miami Lever MJSJ
17.
J Series Sectional Trim: Ball Knob KJSJ.
18.
J Series Escutcheon Trim: Philadelphia PJEJ
19.
J Series Escutcheon Trim: Chicago Lever CJEJ
20.
J Series Escutcheon Trim: Memphis Lever TJEJ
21.
J Series Escutcheon Trim: Dallas Lever DJEJ
22.
J Series Escutcheon Trim: Orlando Lever OJEJ
23.
J Series Escutcheon Trim: Boston Lever BJEJ
24.
J Series Escutcheon Trim: Miami Lever MJEJ
25.
J Series Escutcheon Trim: Ball Knob KJEJ.
26.
JW Wide Series Escutcheon Trim: Philadelphia Lever PJEW
27.
JW Wide Series Escutcheon Trim: Chicago Lever CJEW
28.
JW Wide Series Escutcheon Trim: Memphis Lever TJEW
29.
JW Wide Series Escutcheon Trim: Dallas Lever DJEW
30.
JW Wide Series Escutcheon Trim: Orlando Lever OJEW
31.
JW Wide Series Escutcheon Trim: Boston Lever BJEW
32.
JW Wide Series Escutcheon Trim: Miami Lever MJEW.
33.
JW Wide Series Escutcheon Trim: Ball Knob KJEW.
D.
Trim:
 
** NOTE TO SPECIFIER ** Select finish required and delete those not required.
 
1.
Finish: As specified in the Door Hardware Schedule.
2.
Brass: 605 (Bright).
3.
Brass: 606 (Satin).
4.
Bronze: 612 (Satin).
5.
Bronze: 613 (Dark).
6.
Chrome 625 (Bright)
7.
Chrome: 626 (Satin).
8.
Stainless: 630 (Satin).
9.
Antimicrobial: AM.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Grade 1 Cylindrical Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.3
CYLINDRICAL LOCKSETS - GRADE 1
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs.
 
A.
Model: XGT Spirit Series, Extremely Heavy Duty.
B.
Model: GT Spirit Series, Extra Heavy Duty.
C.
Model: SX Knob Lockset, Heavy Duty.
D.
Lockset Characteristics:
1.
XGT/GT are Assembled in the USA from U.S. and foreign materials. Product meets the requirements of the BAA.
2.
SX is manufactured in a WTO designated country and therefore meets the requirements of the BAA.
 
** NOTE TO SPECIFIER ** The following standards should be specified with all XGT and GT Series Models. Delete if not required.
 
3.
ANSI BHMA Certified: Grade 1 ANSI A156.2 Series 4000 ANSI A156.2, Series 4000, Operational Grade 1.
 
** NOTE TO SPECIFIER ** The following standards should be specified with all SX Series Models. Delete if not required.
 
4.
ANSI: Grade 1.
5.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
6.
Certification: UL 10C/UBC 7-2 Positive Pressure Rated.
7.
Certification: UL 10B neutral Pressure Rated.
8.
Backset: 2-3/4 inches (70 mm).
9.
Chassis: Heavy duty zinc diecast hubs; investment cast; chromated cold rolled steel; stainless steel and Acuzinc mechanism; billet steel spindles for locking functions.
10.
Front: 2-1/4 inches (57 mm) by 1-1/8 inch (29 mm); beveled 1/8 inch (3.2 mm) on 2 inches (51 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
11.
Strike:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
 
a.
Type: ASA.
b.
Type: T-strike.
c.
Type: Full lip strike.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
d.
Material: Wrought brass.
e.
Material: Stainless steel.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for XGT Series. Retain the second paragraph for GT Series
 
12.
Torque Resistance: Exceeds 3000 inch lbs (339 Nm).
13.
Torque Resistance: Exceeds 2100 inch lbs (237 Nm).
14.
Latchbolt: 9/16 inch (14.3 mm) throw, Deadlocking. 9/16 Latchbolt available only on XGT and GT Product.
15.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Available keyways include A, B, C, D, E, F, G, H, J, L, M, Q, PDQ-1, PDQ-2, or PDQ-3. High Security Mortise and LFIC Cylinders, or UL 437 Cylinders.
 
16.
Keyway: SCC standard.
17.
Keyway: ________.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete both paragraphs if no interchangeable cores.
 
18.
Interchangeable Core: 6 pin.
19.
Interchangeable Core: 7 pin.
20.
LFIC Schlage format. LFIC lever required; not available with SX product.
21.
Cylinder: 6 pin brass insert cylinder keyed to 5 pins.
22.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following eight paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Match existing masterkey system.
h.
Construction Keyed (CK).
 
** NOTE TO SPECIFIER ** SX series available with 5 year warranty. GT series available with 25 year warranty. XGT series available with Limited Lifetime warranty.
 
23.
Warranty: Five year.
24.
Warranty: Limited 25 year warranty.
25.
Warranty: Limited Lifetime.
E.
Lockset Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
F.
Trim: Solid zinc diecast; 41 degree lever rotation.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
 
1.
Lever: Boston BSN; meets ADA requirements.
2.
Lever: Miami MIA.
3.
Lever: Philadelphia PHL; meets ADA requirements.
 
** NOTE TO SPECIFIER ** Model SX available in Knob trim only.
 
4.
Knob: CQ Ball Knob.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Grade 2 Cylindrical Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.4
CYLINDRICAL LOCKSETS - GRADE 2
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs.
 
A.
Lockset: GP Spirit Series, Heavy Duty.
B.
Lockset: SA Spirit Series, Medium Duty.
C.
Lockset: SD Series, Medium Duty.
D.
Lockset Characteristics:
 
** NOTE TO SPECIFIER ** Retain the following paragraph for GP, SA and SD Series.
 
1.
ANSI Conformance: ANSI A156.2, Series 4000, Operational Grade 2.
 
** NOTE TO SPECIFIER ** Retain the following four paragraphs for GP & SA Series. Delete for SD Series.
 
2.
Windstorm Resistant: ANSI A250.13, ASTM E330, ASTM E1886.
3.
Outswing: 350 ft-lbs.
4.
Design Load Rating: 685 lbf.
5.
Torque Resistance: Exceeds 1600 inch lbs (181 Nm).
 
** NOTE TO SPECIFIER ** Retain the first four paragraphs for GP and SA Series.
 
6.
Country of Origin: Meets requirements of Buy American Act/Assembled in the USA.
7.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
8.
Certification: UL 10C/UBC 7-2 Positive Pressure Rated.
9.
Certification: UL 10B neutral Pressure Rated.
10.
SD Series is manufactured in Republic of S. Korea, a WTO Designated country and therefore meets the requirements of the BAA.
 
** NOTE TO SPECIFIER ** Retain the following two paragraphs for SD Series. Delete for GP and SA Series.
 
11.
Certification: BHMA Certified. This applies to all three locks.
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs. Model SD is not available in 5 inch (127 mm) backset.
 
12.
Backset: 2-3/4 inches (70 mm)
13.
Backset: 2-3/8 inches (60 mm).
14.
Backset: 5 inches (127 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs. Retain first paragraph for GP Series. Retain second paragraph for SA and SD Series
 
15.
Chassis: Heavy duty zinc diecast; investment cast; stainless steel mechanism.
16.
Chassis: Heavy gauge dichromated cold rolled steel mechanism.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs. Retain first paragraph for GP, SA or SD Series. Second paragraph is optional for SD Series.
 
17.
Front: 2-1/4 inches (57 mm) by 1-1/8 inch (29 mm); beveled 1/8 inch (3.2 mm) on 2 inches (51 mm).
18.
Front: 2-1/4 inches (57 mm) by 1 inch (25 mm); beveled 1/8 inch (3.2 mm) on 2 inches (51 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
19.
Strike:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. ASA is standard.
 
a.
Type: ASA.
b.
Type: T-strike.
c.
Type: Full lip strike.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
d.
Material: Wrought brass.
e.
Material: Stainless steel.
20.
Latchbolt: 1/2 inch (13 mm) throw; adjustable front for flat or beveled doors.
21.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Available keyways include A, B, C, D, E, F, G, H, J, L, M, Q, PDQ-1, PDQ-2, or PDQ-3. High Security Mortise and LFIC Cylinders, or UL 437 Cylinders.
 
22.
Keyway: SCC standard.
23.
Keyway: ________.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs for GP or SA Series. Delete both paragraphs if no interchangeable cores or for SD Series.
 
24.
Interchangeable Core: 6 pin.
25.
Interchangeable Core: 7 pin.
26.
LFIC Schlage(r) format. Requires LFIC lever; not available on SA.
 
** NOTE TO SPECIFIER ** Retain first paragraph below for GP or SA Series. Retain second paragraph for SD Series.
 
27.
Cylinder: 6 pin brass insert cylinder keyed to 5 pins.
28.
Cylinder: 6 pin brass insert cylinder.
29.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following eight paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Construction Keyed (CK).
h.
Match existing masterkey system.
 
** NOTE TO SPECIFIER ** Delete one of the two following paragraphs based on product. GP is eight years SD & SA are five years.
 
30.
Warranty: Eight years.
31.
Warranty: Five years.
E.
Lockset Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
F.
Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
 
1.
GP Series: Solid zinc diecast; 65 degree lever rotation.
2.
SA Series: Solid zinc diecast with plastic insert.
3.
SD Series: Solid zinc diecast.
4.
Rose: Wrought brass.
 
** NOTE TO SPECIFIER ** Retain one of the following ten paragraphs.
 
5.
Lever: GP Series Spirit, Boston BSN; meets ADA requirements.
6.
Lever: GP Series Spirit, Philadelphia PHL; meets ADA requirements.
7.
Lever: GP Series Spirit, Miami MIA.
8.
Lever: SA Series Spirit, Philadelphia PHL; meets ADA requirements.
9.
Lever: SD Series with through bolts, Philadelphia PHL; meets ADA requirements.
10.
Lever: SD Series with through bolts, Boston BSN; meets ADA requirements.
11.
Lever: SD Series with through bolts, Miami MIA.
12.
Lever: SD Series with through bolts removed, Boston BSN; meets ADA requirements.
13.
Lever: SD Series with through bolts removed, Miami MIA.
14.
Lever: SD Series with through bolts removed, Philadelphia PHL; meets ADA requirements.
15.
Lever: SD Series with through bolts, Memphis Lever.
16.
Lever: SD Series with through bolts removed, Memphis Lever.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Grade 2 Standard Duty Cylindrical Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.5
CYLINDRICAL LOCKSETS - GRADE 2, STANDARD DUTY
 
** NOTE TO SPECIFIER ** Select product. Retain one of following two paragraphs.
 
A.
Lockset: SV Series, Standard Duty.
B.
Lockset: SW Series, Standard Duty.
C.
Lockset Characteristics:
 
** NOTE TO SPECIFIER ** Retain the following paragraph for SV Series. Delete for SW Series.
 
1.
ANSI Conformance: ANSI A156.2, Series 4000, Operational Grade 2.
2.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs. Model SW is not available in 5 inch (127 mm) backset.
 
3.
Backset: 2-3/4 inches (70 mm)
4.
Backset: 2-3/8 inches (60 mm).
5.
Backset: 5 inches (127 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
6.
Front: 2-1/4 inches (57 mm) by 1-1/8 inch (29 mm).
7.
Front: 2-1/4 inches (57 mm) by 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs. SV series not available in wrought brass.
 
a.
Material: Wrought brass.
b.
Material: Wrought bronze.
c.
Material: Stainless steel.
8.
Strike:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
 
a.
Type: ASA.
b.
Type: T-strike.
c.
Type: Full lip strike.
 
** NOTE TO SPECIFIER ** Retain one of following three paragraphs. SV series not available in wrought brass.
 
d.
Material: Wrought brass.
e.
Material: Wrought bronze.
f.
Material: Stainless steel.
9.
Latchbolt: 1/2 inch (13 mm) throw.
10.
Cylinder: 6 pin brass insert cylinder keyed to 5 pins.
11.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete first paragraph and insert specific keyway into second paragraph, if required.
 
12.
Keyway: SCC standard.
13.
Keyway: ________.
14.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following eight paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Construction Keyed (CK).
15.
Warranty: One year.
D.
Lockset Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
E.
Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. The first two paragraphs are for SV Series. The second two paragraphs are for the SW Series.
 
1.
Material: Stainless steel knob and rose.
2.
Material: Wrought brass knob and rose.
3.
Material: Zinc diecast lever; wrought brass rose.
4.
Material: Zinc diecast lever; stainless steel rose.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. SV Series is only available in CQ knob. SW Series is only available in PAT lever
 
5.
Knob: Ball Knob CQ; meets ADA requirements.
6.
Lever: Patriot PAT; meets ADA requirements.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Tubular Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.6
TUBULAR LOCKSETS - GRADE 2
A.
Lockset: SE Series, Standard Duty.
1.
ANSI Conformance: ANSI A156.2, Series 4000, Operational Grade 2.
2.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
3.
Backset: Adjustable.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
4.
Front: 2-1/4 inches (57 mm) by 1-1/8 inch (29 mm) with filler provided.
5.
Front: 2-1/4 inches (57 mm) by 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
6.
Strike:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. ASA is standard.
 
a.
Type: ASA.
b.
Type: T-strike.
c.
Type: Full lip strike.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
d.
Material: Wrought brass.
e.
Material: Stainless steel.
7.
Latchbolt: 1/2 inch (13 mm) throw.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete both paragraphs if no interchangeable cores.
 
8.
Interchangeable Core: 6 pin.
9.
Interchangeable Core: 7 pin.
10.
Cylinder: 6 pin brass insert cylinder keyed to 5 pins.
11.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Available keyways include A, B, C, D, E, F, G, H, J, L, M, Q, PDQ-1, PDQ-2, or PDQ-3.
 
12.
Keyway: SCC standard.
13.
Keyway: ________.
14.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following eight paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Construction Keyed (CK).
h.
Match existing masterkey system.
15.
Warranty: One year.
B.
Lockset Function:
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
C.
Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
1.
Zinc diecast lever; wrought brass rose.
2.
Zinc diecast lever; stainless steel rose.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Insert RH or LH for WSH lever.
 
3.
Lever: Washington WSH, _____handed.
4.
Lever: Philadelphia PHL; meets ADA requirements.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Inter-Connected Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.7
INTER-CONNECTED LOCKSETS - GRADE 2
A.
Lockset: CL Series, Light Commercial.
1.
ANSI Conformance: ANSI A156.2, Series 4000, Operational Grade 2.
2.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
3.
Backset, Latchbolt: 2-3/4 inches (70 mm)
4.
Backset, Latchbolt: 2-3/8 inches (60 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs. Note: 2-3/8 inch (60 mm) deadbolt backset is NOT UL Listed.
 
5.
Backset, Deadbolt: 2-3/4 inches (70 mm); UL Listed.
6.
Backset, Deadbolt: 2-3/8 inches (60 mm).
7.
Chassis: Dichromated cold rolled steel.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
8.
Front: 2-1/4 inches (57 mm) by 1-1/8 inch (29 mm); beveled 1/8 on 2 inches (51 mm).
9.
Front: 2-1/4 inches (57 mm) by 1 inch (25 mm); beveled 1/8 on 2 inches (51 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
10.
Strike:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. T-strike is standard.
 
a.
Type: T-strike.
b.
Type: ASA.
c.
Type: Full lip strike.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
d.
Material: Wrought brass.
e.
Material: Stainless steel.
11.
Latchbolt: 1/2 inch (13 mm) throw.
12.
Deadbolt: 1 inch (25 mm) throw; brass bolt containing one concealed 1/4 inch (6.4 mm) case hardened steel roll pin.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete both paragraphs if no interchangeable cores.
 
13.
Interchangeable Core: 6 pin.
14.
Interchangeable Core: 7 pin.
15.
Cylinder: 6 pin brass insert cylinder keyed to 5 pins.
16.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete first paragraph and insert specific keyway into second paragraph, if required.
 
17.
Keyway: SCC standard.
18.
Keyway: ________.
19.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following seven paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Match existing masterkey system.
20.
Warranty: Two year.
B.
Lockset Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
C.
Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
 
1.
Material: Stainless steel knob and escutcheon and rose.
2.
Material: Wrought brass knob and escutcheon and rose.
3.
Material: Zinc diecast lever; wrought brass escutcheon and rose.
4.
Material: Zinc diecast lever; stainless steel escutcheon and rose.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. If interchangeable cores are required, add the designation "IC" and indicate the hand (example: CQ-IC, RH).
 
5.
Lever: Philadelphia PHL; meets ADA requirements.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Grade 3 Cylindrical Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.8
CYLINDRICAL LOCKSETS - GRADE 3
A.
Lockset: SR Series, Ultralight Commercial.
1.
ANSI Conformance: ANSI A156.2, Series 4000, Operational Grade 3.
2.
Backset: 2-3/4 inches (70 mm) to 2-3/8 inches (60 mm), adjustable.
3.
Front: 2-1/4 inches (57 mm) by 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
4.
Strike:
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. Full lip strike is standard.
 
a.
Type: Full lip strike.
b.
Type: T-strike.
c.
Type: ASA.
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
d.
Material: Wrought brass.
e.
Material: Stainless steel.
5.
Latchbolt: 1/2 inch (13 mm) throw.
6.
Cylinder: 5 pin brass insert cylinder.
7.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delete first paragraph and insert specific keyway into second paragraph, if required.
 
8.
Keyway: SCC standard.
9.
Keyway: ________.
10.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following seven paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Match existing masterkey system.
11.
Warranty: One year.
B.
Lockset Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert lockset Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
C.
Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
 
1.
Material: Diecast knob; stainless steel knob and rose.
2.
Material: Diecast knob; wrought brass knob and rose.
3.
Material: Diecast lever; wrought brass lever and rose.
4.
Material: Diecast lever; stainless steel lever and rose.
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs
 
5.
Knob: Ball knob CQ.
6.
Knob: Flat knob VR.
7.
Lever: Lever LV; meets ADA requirements.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Deadbolts are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.9
DEADBOLTS
 
** NOTE TO SPECIFIER ** Retain one of following four paragraphs and corresponding certification subparagraphs.
 
A.
Deadbolt: KT Series, Extra Heavy Duty Commercial Grade.
1.
Country of Origin: Meets requirements of Buy American Act.
B.
Deadbolt: KM Series, Heavy Duty Commercial Grade.
1.
UL/ULC Listed: A-label (3 hour) swing doors, 4 ft by 8 ft (1219 mm by 2433 mm) maximum.
2.
Certification: UL 10C/UBC 7-2 Positive Pressure Rated.
3.
Certification: UL 10B neutral Pressure Rated.
C.
Deadbolt: KV Series, Standard Duty Commercial Grade.
1.
Certification: UL 10C/UBC 7-2 Positive Pressure Rated.
2.
Certification: UL 10B neutral Pressure Rated.
D.
Deadbolt: KR Series, Ultra-Light Duty Commercial Grade.
1.
ANSI Conformance: ANSI A156.5, Grade 3 Deadbolt.
E.
Deadbolt Characteristics:
 
** NOTE TO SPECIFIER ** Only KM Series has a UL Listed faceplate. Delete if not required.
 
1.
Faceplate, UL Listed: 2-1/4 inches (57 mm) by 1-1/8 inch (29 mm) with backset of 2-3/4 inch (70 mm)
 
** NOTE TO SPECIFIER ** Only KT Series has a non-adjustable 2-3/8 inch (60 mm) backset. Delete if not required.
 
2.
Faceplate: 2-1/4 inches (57 mm) by 1 inch (25 mm) with backset of 2-3/8 inches (60 mm).
 
** NOTE TO SPECIFIER ** Adjustable backsets are not available for KT Series. Delete if not required.
 
3.
Faceplate: 2-1/4 inches (57 mm) by 1 inch (25 mm) with adjustable backset of 2-3/4 inches (70 mm) to 2-3/8 inches (60 mm).
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
4.
Strike: 2-3/4 inches (70 mm) by 1-1/8 inches (29 mm)
 
** NOTE TO SPECIFIER ** Retain one of following two paragraphs.
 
a.
Material: Wrought brass.
b.
Material: Stainless steel.
5.
Deadbolt: 1 inch (25 mm) throw; brass bolt containing one concealed 1/4 inch (6.4 mm) case hardened steel roll pin.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs for KT, KM, or KV Series. Delete both paragraphs if no interchangeable cores.
 
6.
Interchangeable Core: 6 pin.
7.
Interchangeable Core: 7 pin.
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. First paragraph is for KT Series. Second paragraph is for KM and KV Series. Third paragraph is for KR Series.
 
8.
Cylinder: 6 pin brass mortise cylinder keyed to 5 pins.
9.
Cylinder: 6 pin brass insert cylinder keyed to 5 pins.
10.
Cylinder: 5 pin brass rim cylinder.
11.
Keys: Two per cylinder.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Available keyways include A, B, C, D, E, F, G, H, J, L, M, Q, PDQ-1, PDQ-2, or PDQ-3.
 
12.
Keyway: SCC standard.
13.
Keyway: ________.
14.
Keying:
 
** NOTE TO SPECIFIER ** Retain one of following eight paragraphs.
 
a.
Zero Bitted (KO).
b.
Keyed Different (KD).
c.
Keyed Alike (KA).
d.
Master Keyed (MK).
e.
Construction Master Keyed (CMK).
f.
Grand Master Keyed (GMK).
g.
Construction Keyed (CK).
h.
Match existing masterkey system.
15.
Warranty: One year.
F.
Deadbolt Function:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs and insert deadbolt Function where required. Coordinate with manufacturer's literature for Functions.
 
1.
As noted on the Contract Drawings.
2.
Function: ________________________________.
G.
Deadbolt Trim:
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
1.
Material: Wrought brass scalp with reinforced diecast rose.
2.
Material: Stainless steel scalp with reinforced diecast rose.
 
** NOTE TO SPECIFIER ** Retain one of the following seven paragraphs. If interchangeable cores are required, indicate the hand (example: KM Series IC, RH).
 
3.
KT Series.
4.
KT Series IC.
5.
KM Series.
6.
KM Series IC, _____ handed.
7.
KV Series.
8.
KV Series IC, _____ handed.
9.
KR Series.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Lockset Options are not required.
 
2.10
LOCKSET OPTIONS
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer
 
A.
Options: Provide the following options where indicated on Hardware Schedule:
1.
Handicap Abrasive Coating: Inside and outside.
a.
Inside and outside.
b.
Inside only.
c.
Outside only.
2.
Lead lined rose.
3.
Dust box.
4.
Security head screws.
 
** NOTE TO SPECIFIER ** The following option is only available for electrified Function 199.
 
5.
Request to exit for electrified Function 199.
6.
Sectional single sided mounting assembly.
7.
Cylinder marking.
8.
Visual Key Control: Key marking.
9.
Visual Key Control: Key marking other than keyset.
10.
Visual Key Control: Cylinder marking.
11.
Dummy construction cores, plastic.
2.11
FINISH - LOCKSETS AND DEADBOLTS
A.
Plated: Provide the following BHMA finish:
 
** NOTE TO SPECIFIER ** Select Finish. Not all products are available in all finishes. Refer to manufacturer's literature for available finishes. For locksets with split finish, insert two finishes Insert special order finishes after conferring with manufacturer. Retain one of the following twelve paragraphs.
 
1.
605: Bright Brass, Clear Coated.
2.
606: Satin Brass, Clear Coated.
3.
612: Satin Bronze, Clear Coated.
4.
613: Oil Rubbed Bronze, Oxidized and Oil Rubbed, No Coating.
5.
625: Bright Chrome Plated, No Coating.
6.
626: Satin Chrome Plated, No Coating.
7.
629: Bright Stainless Steel, No Coating.
8.
630: Satin Stainless Steel, No Coating.
9.
Split Finish: _____ inside; _____ outside.
10.
Special Order: _____.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Door Controls are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.12
DOOR CONTROLS
A.
Storefront Commercial Door Control: American Eagle 1100 Series.
1.
ANSI/BHMA Certified: ANSI A156.4 Grade 1.
2.
Certification: UL/ULC Listed.
3.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
5.
Handing: Non-handed.
6.
Operation: Rack and pinion.
7.
Body: Cast aluminum.
8.
Backcheck: Adjustable hydraulic backcheck; separate sweep, latch and backcheck intensity valves.
9.
Adjustable Spring Size: 3 through 6.
10.
Mounting: Tri-pack for regular, top jamb and parallel arm installations; 9-1/16 inch (230 mm) by 3/4 inch (19 mm) mounting hole pattern; sex nuts and bolts.
11.
Arm: Regular Arm, RA; flat, stamped.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Tri-Pack is standard.
 
12.
Application: Tri-Pack, PA.
13.
Application: Hold Open, Tri-Pack, HO.
14.
Application: Door Saver Arm, DS.
15.
Application: Door Saver Hold Open Arm, DSHO.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
 
16.
Finish: As specified in the Door Hardware Schedule.
17.
Finish, Painted: 689 - Aluminum.
18.
Finish, Painted: 695 - Duro Bronze.
19.
Finish, Painted: 696 - Gold.
20.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer
 
a.
Parallel Arm Bracket, PA.
b.
Parallel Arm Hold Open Bracket, PAHO.
c.
Back Plate, BP.
d.
Drop Plate, DP.
e.
Angle Bracket, AB.
f.
Narrow Frame Bracket, NFB.
g.
Streamline Cover, SV.
21.
Warranty: Five years.
B.
Commercial Door Control: American Eagle 3100 Series.
1.
ANSI/BHMA Certified: ANSI A156.4 Grade 1.
2.
Certification: UL/ULC Listed.
3.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
5.
Handing: Non-handed.
6.
Operation: Rack and pinion.
7.
Body: Cast aluminum.
8.
Backcheck: Adjustable hydraulic backcheck; separate sweep, latch and backcheck intensity valves.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
9.
Adjustable Spring Size: 1 through 4; meets ADA requirements.
10.
Adjustable Spring Size: 3 through 6.
11.
Mounting: Tri-pack for regular, top jamb and parallel arm installations; 9-1/16 inch (230 mm) by 3/4 inch (19 mm) mounting hole pattern; sex nuts and bolts.
12.
Arm: Regular Arm, RA; flat, stamped.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Tri-Pack is standard.
 
13.
Application: Tri-Pack, PA.
14.
Application: Hold Open, Tri-Pack, HO.
15.
Application: Door Saver Arm, DS.
16.
Application: Door Saver Hold Open Arm, DSHO.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
 
17.
Finish: As specified in the Door Hardware Schedule.
18.
Finish, Painted: 689 - Aluminum.
19.
Finish, Painted: 695 - Duro Bronze.
20.
Finish, Painted: 696 - Gold.
21.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Parallel Arm Bracket, PA.
b.
Parallel Arm Hold Open Bracket, PAHO.
c.
Back Plate, BP.
d.
Drop Plate, DP.
e.
Angle Bracket, AB.
f.
Narrow Frame Bracket, NFB.
g.
Streamline Cover, SV.
22.
Warranty: Five years.
C.
Architectural Style Commercial Door Control: American Eagle 5100 Series.
1.
ANSI Conformance: ANSI A156.4 Grade 1.
2.
Certification: UL/ULC Listed.
3.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
5.
Handing: Non-handed.
6.
Operation: Rack and pinion.
7.
Body: Heavy duty cast aluminum.
8.
Backcheck: Adjustable hydraulic backcheck; separate sweep, latch and backcheck intensity valves.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not required for project.
 
a.
Provide adjustable delayed action from maximum opening to 70 degrees.
9.
Adjustable Spring Size: 1 through 6; meets ANSI A117.1 and ADA requirements. Designed to provide adjustable opening force, can meet Barrier Free Opening Force Requirements.
10.
Mounting: Tri-pack for regular, top jamb and parallel arm installations; 11-1/8 inch (282 mm) by 3/4 inch (19 mm) mounting hole pattern; sex nuts and bolts.
11.
Arm: Regular Arm, RA; flat, stamped.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Tri-Pack is standard.
 
12.
Application: Tri-Pack, PA.
13.
Application: Hold Open, Tri-Pack, HO.
14.
Application: Door Saver Arm, DS.
15.
Application: Door Saver Hold Open Arm, DSHO.
 
** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
 
16.
Finish: As specified in the Door Hardware Schedule.
17.
Finish, Painted: 689 - Aluminum.
18.
Finish, Painted: 695 - Duro Bronze.
19.
Finish, Painted: 696 - Gold.
20.
Finish, Plated: 605 - Polished Brass.
21.
Finish, Plated: 626 - Satin Chrome.
22.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Parallel Arm Bracket, PA.
b.
Parallel Arm Hold Open Bracket, PAHO.
c.
Back Plate, BP.
d.
Top Jamb Drop Plate, DPTJ.
e.
Parallel Arm Drop Plate, DPPA.
f.
Narrow Frame Bracket, NFB.
g.
Full Plastic Cover, FC.
23.
Warranty: Twenty-five years.
D.
Architectural Style Commercial Door Control: American Eagle 5300 Series.
1.
ANSI/BHMA Certified: ANSI A156.4 Grade 1.
2.
UL/ULC Listed.
3.
UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Handing: Non-handed.
5.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
6.
Operation: Rack and pinion.
7.
Body: Heavy duty cast aluminum.
8.
Backcheck: Adjustable hydraulic backcheck; separate sweep, latch and backcheck intensity valves.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not required for project.
 
a.
Provide adjustable delayed action from maximum opening to 70 degrees.
9.
Adjustable Spring Size: 1 through 6; meets ANSI A117.1 and ADA requirements. Designed to provide adjustable opening force, can meet Barrier Free Opening Force Requirements.
10.
Mounting: Tri-pack for regular, top jamb and parallel arm installations; 12 inch (305 mm) by 3/4 inch (19 mm) mounting hole pattern; sex nuts and bolts.
11.
Arm: Regular Arm, RA; flat, stamped.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Tri-Pack is standard.
 
12.
Application: Tri-Pack, PA.
13.
Application: Hold Open, Tri-Pack, HO.
14.
Application: Door Saver Arm, DS.
15.
Application: Door Saver Hold Open Arm, DSHO.
 
** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
 
16.
Finish: As specified in the Door Hardware Schedule.
17.
Finish, Painted: 689 - Aluminum.
18.
Finish, Painted: 695 - Duro Bronze.
19.
Finish, Painted: 696 - Gold.
20.
Finish, Plated: 605 - Polished Brass.
21.
Finish, Plated: 625 - Polished Chrome.
22.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Parallel Arm Bracket, PA.
b.
Parallel Arm Hold Open Bracket, PAHO.
c.
Back Plate, BP.
d.
Drop Plate, DP.
e.
Narrow Frame Bracket, NFB.
f.
Streamline Cover, SV.
23.
Warranty: Twenty-five years.
E.
Architectural Style Commercial Door Control: American Eagle 5500 Series.
1.
ANSI/BHMA Certified: ANSI A156.4 Grade 1.
2.
Certification: UL/ULC Listed.
3.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
5.
Handing: Non-handed.
6.
Operation: Rack and pinion.
7.
Body: Heavy duty cast aluminum.
8.
Backcheck: Adjustable hydraulic backcheck; separate sweep, latch and backcheck intensity valves.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not required for project.
 
a.
Provide adjustable delayed action from maximum opening to 70 degrees.
9.
Adjustable Spring Size: 1 through 6; meets ANSI A117.1 and ADA requirements. Designed to provide adjustable opening force, can meet Barrier Free Opening Force Requirements.
10.
Mounting: Tri-pack for regular, top jamb and parallel arm installations; 12 inch (305 mm) by 3/4 inch (19 mm) mounting hole pattern; sex nuts and bolts.
11.
Arm: Regular Arm, RA; flat, stamped.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Tri-Pack is standard.
 
12.
Application: Tri-Pack, PA.
13.
Application: Hold Open, Tri-Pack, HO.
14.
Application: Door Saver Arm, DS.
15.
Application: Door Saver Hold Open Arm, DSHO.
 
** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
 
16.
Finish: As specified in the Door Hardware Schedule.
17.
Finish, Painted: 689 - Aluminum.
18.
Finish, Painted: 695 - Duro Bronze.
19.
Finish, Painted: 696 - Gold.
20.
Finish, Plated: 605 - Polished Brass.
21.
Finish, Plated: 625 - Polished Chrome.
22.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Parallel Arm Bracket, PA.
b.
Parallel Arm Hold Open Bracket, PAHO.
c.
Back Plate, BP.
d.
Top Jamb Drop Plate, DPTJ.
e.
Parallel Arm Drop Plate, DPPA.
f.
Narrow Frame Bracket, NFB.
g.
Full Plastic Cover, FC.
23.
Warranty: Twenty-five years.
F.
Heavy Duty Architectural Style Commercial Door Control: American Eagle 7100 Series.
1.
ANSI Conformance: ANSI A156.4 Grade 1.
2.
Certification: UL/ULC Listed.
3.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Handing: Non-handed.
5.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
6.
Operation: Rack and pinion.
7.
Body: Heavy duty cast iron.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Delayed action is in lieu of backcheck.
 
8.
Backcheck: Adjustable separate hydraulic backcheck; backcheck positioning valve; separate sweep, latch, backcheck intensity valve and backcheck positioning valves.
9.
Delayed Action: Adjustable; delayed action from maximum opening to 70 degrees.
10.
Adjustable Spring Size: 1 through 6; meets ANSI A117.1 and ADA requirements. Designed to provide adjustable opening force, can meet Barrier Free Opening Force Requirements.
 
** NOTE TO SPECIFIER ** Mounting pattern of 7100 Series allows for retrofit of LCN 4040 Series.
 
11.
Mounting: Tri-pack for regular, top jamb and parallel arm installations; sex nuts and bolts.
12.
Arm: Regular Arm, RA; Forged steel; flat.
 
** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Tri-Pack is standard.
 
13.
Application: Tri-Pack, PA.
14.
Application: Hold Open, Tri-Pack, HO.
15.
Application: Door Saver Arm, DS.
16.
Application: Door Saver Hold Open Arm, DSHO.
 
** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
 
17.
Finish: As specified in the Door Hardware Schedule.
18.
Finish, Painted: 689 - Aluminum.
19.
Finish, Painted: 695 - Duro Bronze.
20.
Finish, Painted: 696 - Gold.
21.
Finish, Plated: 605 - Polished Brass.
22.
Finish, Plated: 625 - Polished Chrome.
23.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Parallel Arm Bracket, PA.
b.
Back Plate, BP.
c.
Top Jamb Back Plate, BPTJ.
d.
Top Jamb Drop Plate, DPTJ.
e.
Parallel Arm Drop Plate, DPPA.
f.
Narrow Frame Bracket, NFB.
g.
Full Plastic Cover, FC.
24.
Warranty: Twenty-five years.
 
** NOTE TO SPECIFIER ** Delete the entire next Article if Exit Devices are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.13
EXIT DEVICES
A.
Commercial Exit Device: American Eagle 4200 Series.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
1.
Certification: UL/ULC Listed for Egress (Panic).
2.
Fire Label: UL/ULC Fire Labeled up to 1-1/2 hours for 3 ft by 7 ft maximum single or 6 ft by 7 ft maximum pairs.
3.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
4.
Manufactured in a WTO designated country therefore meets the requirements of the BAA.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
5.
Application: Rim.
6.
Application: Surface vertical rod with top and bottom Pullman latch bolts.
 
** NOTE TO SPECIFIER ** Retain the following paragraph if required for project.
 
a.
Latch Bolts: Deadlocking.
7.
Door Thickness: 1-3/4 inches (45 mm).
8.
Exit Device Size: A, for 39 inches to 48 inches dependent on device (991 to 1219 mm) wide door.
9.
Exit Device Size: 3 ft unit standard (914 mm); 27 inches to 36 inches (686 to 914 mm) door dependant on device door width.
10.
Chassis: Cadmium plated steel with cover.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
11.
Rail: Heavy gauge wrought steel.
12.
Rail: Stainless steel.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
13.
Touch Pad: Heavy gauge wrought steel.
14.
Touch Pad: Stainless steel.
15.
Latch Bolt: Stainless steel dead locking.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
a.
Throw, Rim: 3/4 inch (19 mm).
b.
Throw, Surface Vertical Rod:5/8 inch (16 mm).
16.
Projection: 2-5/8 inch (67 mm).
17.
Hand: Non-handed.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs Dogging is not allowed on fire labeled devices.
 
18.
Dogging: Hex key dogging.
19.
Dogging: None on fire labeled exit devices.
20.
Backset: 2-3/4 inch (70 mm).
21.
Stile Width: 4-1/4 inch (108 mm), minimum.
 
** NOTE TO SPECIFIER ** Retain one of the following seven paragraphs.
 
22.
Finish: As specified in the Door Hardware Schedule.
23.
Finish, Painted: 689 - Aluminum.
24.
Finish, Painted: 695 - Duro Bronze.
25.
Finish, Painted: 696 - Gold.
26.
Finish, Plated: 605 - Polished Brass.
27.
Finish, Plated: 626 - Satin Chrome.
28.
Finish, Plated: 630 - Satin Stainless Steel.
29.
Trim: Provide the following:
 
** NOTE TO SPECIFIER ** Delete trim not required for project Refer to manufacturer's literature for trim that includes mortise cylinders Indicate RH or LH where indicated.
 
a.
Blank Plate, 429 PTD.
b.
Pull Plate, 429 PUN.
c.
Pull Plate, 429 PUK.
d.
Narrow Escutcheon Trim, PHL Lever, 429 LPENX.
e.
Narrow Escutcheon Trim, PHL Lever, 429 LPEKF.
f.
Narrow Escutcheon Trim, PHL Lever, 429 LPEKX.
g.
Narrow Escutcheon Trim, PHL Lever, 429 LPENF.
h.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 429 LPENXH.
i.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 429 LPEKFH.
j.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 429 LPEKXH.
k.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 429 LPENFH.
l.
Keyed PHL Lever, Rose Trim, 429 LPS.
m.
Keyed PHL Lever, Rose Trim, 429 LPK.
n.
PHL Lever, Rose Trim, 429 LPN.
o.
Keyed Knob, Rose Trim, 429 CQK.
p.
Knob, Rose Trim, 429 CQN.
q.
Heavy Duty Keyed PHL Lever, Rose Trim, 429 LPSH.
r.
Heavy Duty Keyed PHL Lever, Rose Trim, 429 LPSH-IC.
s.
Heavy Duty Keyed PHL Lever, Rose Trim, 429 LPKH.
t.
Heavy Duty Keyed PHL Lever, Rose Trim, 429 LPKH-IC.
u.
Heavy Duty, PHL Lever, Rose Trim, 429 LPNH.
v.
Grip Pull, 429 GPH, _____ handed.
w.
Grip Pull, Keyed, 429 GPG, _____ handed.
x.
Grip Pull with Thumb Piece, Keyed, 429 GPK, _____ handed.
y.
Grip Pull/Thumb Piece, 429 GPN, _____ handed.
30.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Top Surface Vertical Rod, 1 ft (305 Mm) Extension for 8 ft (2438 fm) Door, 429021.
b.
Top Surface Vertical Rod, 3 ft (914 Mm) Extension for up to 10 ft (3048 mm) Door, 429023.
c.
Trim Back Plate, 2-1/2 inches (64 mm) by 8 inches (203 mm), 429014.
d.
Trim Back Plate, 3-1/2 inches (89 mm) by 8 inches (203 mm), 429017.
e.
Shim, End Cap, Glass Lite Shim 1/4 inch (6 mm), 429015 and Shim, Chassis, Glass Lite Shim 1/4 inch (6 mm), 429016.
f.
Double Door Strike, 429019.
31.
Warranty: Five years.
B.
Architectural Commercial Exit Device: American Eagle 6200 Series.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
1.
Certification: UL/ULC Listed for Egress (Panic).
2.
Fire Label: UL/ULC Fire Labeled up to 3 hours for 4 ft by 8 ft (1219 mm by 2438 mm) maximum single or 8 ft by 8 ft (2438 mm by 2438 mm) maximum pairs.
3.
Certified: ANSI/BHMA Grade 1 A156.3-2001.
4.
Certification: UL 10C and UBC 7.2: Complies with positive pressure requirements.
5.
Manufactured in a WTO Designated country therefore meets the requirements of the BAA.
 
** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
 
6.
Application: Rim.
7.
Application: Surface vertical rod with top and bottom Pullman latch bolts.
8.
Application: LBR Surface vertical rod with top Pullman latch bolt and bottom auxiliary latch bolt for fire labeled openings.
9.
Door Thickness: 1-3/4 inches (45 mm).
10.
Exit Device Size: A, for 33 inches to 48 inches dependant on device (838 to 1219 mm) wide door.
11.
Exit Device Size: 3 ft unit standard (914 mm); 27 inches to 36 inches (686 to 914 mm) door dependant on device door width.
12.
Chassis: Cadmium plated steel with cover.
13.
Rail: Extruded aluminum.
14.
Touch Pad: Stainless steel.
15.
Latch Bolt: Stainless steel dead locking.
 
** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
a.
Throw, Rim: 3/4 inch (19 mm).
b.
Throw, Surface Vertical Rod: 5/8 inch (16 mm).
16.
Strike: Low profile strike.
17.
Projection: 3-1/8 inch (79 mm); 1-5/8 inch (41 mm), dogged.
18.
Hand: Non-handed.
 
** NOTE TO SPECIFIER ** Delete hex key and cylinder dogging if specifying fire labeled doors. Hex dogging is standard for non-labeled doors. Cylinder dogging is optional.
 
19.
Dogging: Hex key dogging (non-labeled doors).
20.
Dogging: Cylinder dogging (non-labeled doors).
21.
Dogging: None on fire labeled exit devices.
22.
Backset: Determined from face of strike.
23.
Stile Width: 4-1/4 inch (108 mm), minimum.
 
** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
 
24.
Finish: As specified in the Door Hardware Schedule.
25.
Finish, Plated: 605 - Polished Brass.
26.
Finish, Plated: 606 - Satin Brass.
27.
Finish, Plated: 613 - Oil Rubbed Bronze.
28.
Finish, Plated: 626 - Satin Chrome.
29.
Finish, Plated: 630 - Satin Stainless Steel.
30.
Trim: Provide the following:
 
** NOTE TO SPECIFIER ** Delete trim not required for project Refer to manufacturer's literature for trim that includes mortise cylinders. Indicate RH or LH where indicated.
 
a.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 629 LPENXH.
b.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 629 LPEKFH.
c.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 629 LPEKXH.
d.
Heavy Duty Wide Escutcheon Trim, PHL Lever, 629 LPENFH.
e.
Heavy Duty Keyed PHL Lever, Rose Trim, 629 LPSH.
f.
Heavy Duty Keyed PHL Lever, Rose Trim, 629 LPSH-IC.
g.
Heavy Duty Keyed PHL Lever, Rose Trim, 629 LPKH.
h.
Heavy Duty Keyed PHL Lever, Rose Trim, 629 LPKH-IC.
i.
Heavy Duty, PHL Lever, Rose Trim, 629 LPNH.
j.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LBSH.
k.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LBSH-IC.
l.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LBKH.
m.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LBKH-IC.
n.
Heavy Duty, BSN Lever, Rose Trim, 629 LBNH.
o.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LMSH.
p.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LMSH-IC.
q.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LMKH.
r.
Heavy Duty Keyed BSN Lever, Rose Trim, 629 LMKH-IC.
s.
Heavy Duty, BSN Lever, Rose Trim, 629 LMNH.
t.
Heavy Duty, Keyed Thumb Latch Pull, 629 GPK.
u.
Heavy Duty, Keyed Pull, 629 GPG.
v.
Heavy Duty, Push Plate, 629 PTD.
w.
Heavy Duty, Hospital Pull, 629 PUN.
x.
Heavy Duty, Keyed Hospital Pull, 629 PUK.
31.
Accessories/Options: Provide the following:
 
** NOTE TO SPECIFIER ** Retain only products specifically required on this project and modify the included text as instructed by manufacturer.
 
a.
Top Surface Vertical Rod, 2 ft (914 Mm) Extension for up to 10 ft (3048 mm) Door, 429023.
b.
Shim, End Cap, Glass Lite Shim 1/4 inch (6 mm), 429015 and Shim, Chassis, Glass Lite Shim 1/4 inch (6 mm), 429016.
c.
Double Door Strike, 429019.
32.
Warranty: Ten years.
 
** NOTE TO SPECIFIER ** Delete if electrical exit device option is not required.
 
33.
Exit Device Electrical Options.
 
** NOTE TO SPECIFIER ** Delete one of the following four paragraphs.
 
a.
Alarm (AL).
b.
Electric Dogging (ED).
c.
Electrical Latch Retraction (EL).
d.
Signal Switch (SS).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
e.
Power Supply ED.
f.
Power Supply EL.
 
** NOTE TO SPECIFIER ** Delete all but one of the following twelve paragraphs.
 
g.
Key Switch with Lights Maintained.
h.
Key Switch with Lights Momentary.
i.
Key Switch Narrow Maintained.
j.
Key Switch Narrow Momentary.
k.
Push Button Maintained.
l.
Push Button Momentary.
m.
Push Button Narrow Maintained.
n.
Push Button Narrow Momentary.
o.
Push Button Mushroom Maintained.
p.
Push Button Mushroom Momentary.
q.
Push Button Narrow Maintained.
r.
Push Button Narrow Momentary.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
s.
Digital Interior Key Pad.
t.
Digital Exterior Key Pad.
 
** NOTE TO SPECIFIER ** Delete all but one of the following five paragraphs.
 
u.
Electric Hinge 4.5 - 26D.
v.
Electric Hinge 4.5 - 10B.
w.
Electric Hinge 4.5 - US4.
x.
Electric Hinge 4.5 - US3.
y.
Electric Hinge 4.5 - 32D.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions. Test for proper operation and adjust until satisfactory results are obtained. Replace hardware if proper operation is not achieved.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION