Download SECTION 08 71 00 DOOR HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 71 00
DOOR HARDWARE
 
 
** NOTE TO SPECIFIER ** Schlage an Allegion Brand; Door Hardware.
This section is based on the products of Schlage an Allegion Brand, which is located at:
11819 N. Pennsylvania St.
Carmel, IN 46032
Toll Free Tel: 877-578-1247
Email: request info (contactus@allegion.com)
Web: us.allegion.com/brands/schlage/Pages/default.aspx
[ Click Here ] for additional information.
At Schlage, weive been helping people feel more secure for over 90 years. By building commercial grade quality into every product we make, from remote security systems to stylish door knobs, weive become the leader in home security and hardware products. And with innovative new solutions like wireless and mobile security, Schlage is helping build the homes of the future-and delivering the security products people need to live better, more comfortable lives.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Door hardware.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 10 00 - Structural Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 08 11 00 - Metal Doors and Frames.
D.
Section 08 10 00 - Doors and Frames.
E.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A156.12 - American National Standard for Interconnected Locks.
B.
ANSI A156.13 - American National Standard for Mortise Locks and Latches Series 1000.
C.
ANSI A156.2 - American National Standard for Bored and Preassembled Locks and Latches.
D.
Underwriters Laboratories (UL). - Fire Resistance Directory.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two full size samples representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two full size samples, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All equipment specified in this section will be provided by a single manufacturer with a minimum of ten years experience manufacturing door hardware.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
At project closeout, provide to the Owner or Owner's Representative an executed copy if the manufacturer's Limited Warranty against Manufacturing Defects.
1.
Duration: Ten years.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Schlage an Allegion Brand, which is located at: 11819 N. Pennsylvania St.; Carmel, IN 46032; Toll Free Tel: 877-578-1247; Email: request info (contactus@allegion.com); Web: us.allegion.com/brands/schlage/Pages/default.aspx
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Tubular Locks are specified.
 
2.2
Tubular Locks
A.
S-Series Light / Medium Duty Tubular Locks: Grade 2, light traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 400,000 cycles.
1.
Handing: Non-Handed except Flair lever styles.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 2 non-keyed and 4 keyed functions available. Function as noted in the Hardware Schedule.
B.
S200-Series Light / Medium Duty Tubular Interconnected Locks: Grade 2, medium traffic lockset certified to ANSI A156.12-2005, series 5000. Exceeds 400,000 cycles.
1.
Handing: Non-Handed except Flair lever styles.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 1 non-keyed and 4 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Commercial Cylindrical Locks are specified.
 
2.3
Commercial Cylindrical Locks
A.
A-Series Standard Cylindrical Locks: Grade 2, medium traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 400,000 cycles.
1.
Handing: Keyed functions are reversible. Non-keyed functions are not handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 5 non-keyed and 6 keyed functions available. Function as noted in the Hardware Schedule.
B.
H-Series Cylindrical Interconnected Entrance Locks: Medium traffic lockset ANSI certified. Exceeds 400,000 cycles.
1.
Handing: Field reversible.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 1 non-keyed and 4 keyed functions available. Function as noted in the Hardware Schedule.
C.
AL-Series Heavy Duty Locks: Grade 2, medium traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 400,000 cycles.
1.
Handing: Keyed functions are reversible. Non-keyed functions are not handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 5 non-keyed and 5 keyed functions available. Function as noted in the Hardware Schedule.
D.
D-Series Extra Heavy Duty Commercial Locks: Grade 1, High traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 800,000 cycles.
1.
Handing: Keyed functions are reversible. Non-keyed functions are not handed.
2.
Chassis: Zinc plated steel.
E.
ND-Series Extra Heavy Duty Commercial Locks: Grade 1, heavy-duty traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 800,000 cycles.
1.
Handing: Keyed functions are reversible. Non-keyed functions are not handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 4 non-keyed, 21 keyed and 6 electrified functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Residential Cylindrical Locks are specified.
 
2.4
Residential Cylindrical Locks
A.
FA-Series Standard Cylindrical Locks: Grade 2, medium traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 400,000 cycles.
1.
Handing: Field Reversible.
2.
Chassis: Zinc plated steel.
B.
F-Series Standard Cylindrical Locks: Grade 2, medium traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 400,000 cycles.
1.
Handing: Field Reversible.
2.
Chassis: Zinc plated steel.
C.
J-Series Standard Cylindrical Locks: Grade 2, medium traffic lockset certified to ANSI A156.2-2003, series 4000. Exceeds 400,000 cycles.
1.
Handing: Field Reversible.
2.
Chassis: Zinc plated steel.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Mortise Locks are specified.
 
2.5
Mortise Locks
A.
L-Series Extra Heavy Duty Commercial Locks: Grade 1, heavy-duty traffic lockset certified to ANSI A156.13-2005, series 1000. Exceeds 1,000,000 cycles.
1.
Handing: L9000 are reversible. L400 are not handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 53 non-keyed and keyed functions and 4 electrified functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Deadbolts are specified.
 
2.6
Deadbolts
A.
B-Series Grade 2 High Traffic Commercial Deadbolts: Grade 2, high traffic deadbolt certified to ANSI A156.2-2003, series 1000. Exceeds 1,000,000 cycles.
1.
Handing: B250 Series are reversible. B-Series are not handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 53 non-keyed and keyed functions and 4 electrified functions available. Function as noted in the Hardware Schedule.
B.
B-Series Heavy Duty Commercial Deadbolts: Grade 1 heavy-duty deadbolt certified to ANSI A156.13-2005, series 1000. Exceeds 1,000,000 cycles.
1.
Handing: B250 Series are reversible. B-Series are not handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 53 non-keyed and keyed functions and 4 electrified functions available. Function as noted in the Hardware Schedule.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
 
** NOTE TO SPECIFIER ** Where Hardware schedule is a function of the specification, select the appropriate configurations for each hardware set. The available options for each exit device are listed in the included paragraphs and sub-paragraphs. Where multiple hardware types and configurations are specified within a given series, copy and paste the entire paragraph to create additional versions prior to modifying them.
 
3.5
HARDWARE SCHEDULE
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Tubular locks are specified.
 
A.
Tubular Locks
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete one of the next two paragraphs.
 
3.
Device: S-Series Light / Medium Duty Tubular Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete five of the next six paragraphs.
 
a.
Function: ANSI F75 - Non-keyed passage latch
b.
Function: ANSI F76 - Non-keyed bath / bedroom privacy lock.
c.
Function: ANSI F81 - Entrance lock.
d.
Function: ANSI F84 - Classroom lock.
e.
Function: ANSI F86 - Storeroom lock.
f.
Function: Single dummy trim.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete three of the next four paragraphs.
 
g.
Lever Style: Jupiter.
h.
Lever Style: Neptune.
i.
Lever Style: Saturn.
j.
Lever Style: Flair.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Delete one of the next two paragraphs, or both if a non-keyed function is specified.
 
k.
Cylinder/Keying: Standard.
l.
Cylinder/Keying: Interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete seven of the next eight paragraphs. Finish 609 and 612 not available for Jupiter and Neptune Lever Styles.
 
m.
Finish: Plated - BHMA 605 - Bright Brass.
n.
Finish: Plated - BHMA 606 - Satin Brass.
o.
Finish: Plated - BHMA 609 - Antique Brass.
p.
Finish: Plated - BHMA 612 - Satin Bronze.
q.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
r.
Finish: Plated - BHMA 619 - Satin Nickel.
s.
Finish: Plated - BHMA 625 - Bright Chrome.
t.
Finish: Plated - BHMA 626 - Satin Chrome.
4.
Device: S200-Series Light / Medium Duty Tubular Interconnected Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete four of the next five paragraphs.
 
a.
Function: ANSI F95 - Entrance, single locking.
b.
Function: ANSI F97 - Entrance, double locking.
c.
Function: ANSI F98 - Storeroom lock.
d.
Function: Classroom lock.
e.
Function: Single dummy trim.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete four of the next five paragraphs.
 
f.
Lever Style: Jupiter.
g.
Lever Style: Neptune.
h.
Lever Style: Saturn.
i.
Lever Style: Flair.
j.
Lever Style: Meteor.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Delete one of the next two paragraphs, or both if a non-keyed function is specified.
 
k.
Cylinder/Keying: Standard.
l.
Cylinder/Keying: Interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete seven of the next eight paragraphs. Finish 609 and 612 not available for Jupiter and Neptune Lever Styles.
 
m.
Finish: Plated - BHMA 605 - Bright Brass.
n.
Finish: Plated - BHMA 606 - Satin Brass.
o.
Finish: Plated - BHMA 609 - Antique Brass.
p.
Finish: Plated - BHMA 612 - Satin Bronze.
q.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
r.
Finish: Plated - BHMA 619 - Satin Nickel.
s.
Finish: Plated - BHMA 625 - Bright Chrome.
t.
Finish: Plated - BHMA 626 - Satin Chrome.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Commercial cylindrical locks are specified.
 
B.
Commercial Cylindrical Locks
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete 11 of the next 12 paragraphs.
 
3.
Device: A-Series Standard Cylindrical Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete 10 of the next 11 paragraphs.
 
a.
Function: ANSI F75 - Non-keyed passage latch
b.
Function: ANSI F76 - Non-keyed bath / bedroom privacy lock.
c.
Function: ANSI F77s - Non-keyed patio lock.
d.
Function: ANSI F79 - Communicating lock.
e.
Function: ANSI F84 - Classroom lock.
f.
Function: ANSI F86 - Storeroom lock.
g.
Function: ANSI F93 - Hotel/Motel lock.
h.
Function: ANSI F109 - Entrance lock.
i.
Function: Communicating lock with blank plate.
j.
Function: Exit lock.
k.
Function: Single dummy trim.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete four of the next five paragraphs.
 
l.
Lever Style: Georgian.
m.
Knob Style: Orbit.
n.
Knob Style: Plymouth.
o.
Lever Style: Tulip.
p.
Lever Style: Levon.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Interchangeable Core (IC) only available on Orbit Lever. Delete one of the next two paragraphs, or both if a non-keyed function is specified.
 
q.
Cylinder/Keying: Standard.
r.
Cylinder/Keying: Interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete nine of the next ten paragraphs.
 
s.
Finish: Plated - BHMA 605 - Bright Brass.
t.
Finish: Plated - BHMA 606 - Satin Brass.
u.
Finish: Plated - BHMA 609 - Antique Brass.
v.
Finish: Plated - BHMA 612 - Satin Bronze.
w.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
x.
Finish: Plated - BHMA 625 - Bright Chrome.
y.
Finish: Plated - BHMA 626 - Satin Chrome.
z.
Finish: Plated - BHMA 629 - Bright Stainless Steel.
aa.
Finish: Plated - BHMA 630 - Satin Stainless Steel.
ab.
Finish: Plated - BHMA 643e - Aged Bronze.
4.
Device: H-Series Cylindrical Interconnected Entrance Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete four of the next five paragraphs.
 
a.
Function: ANSI F95 - Entrance, single locking.
b.
Function: ANSI F97 - Entrance, double locking.
c.
Function: ANSI F100 - Hotel/Motel lock.
d.
Function: ANSI H180 - Storeroom lock.
e.
Function: Inside half dummy trim.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete two of the next three paragraphs.
 
f.
Knob Style: Orbit.
g.
Knob Style: Plymouth.
h.
Lever Style: Levon.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Interchangeable Core (IC) only available on Orbit Lever or Plymouth with ANSI F95 function. Delete one of the next two paragraphs, or both if a non-keyed function is specified.
 
i.
Cylinder/Keying: Standard.
j.
Cylinder/Keying: Interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete nine of the next ten paragraphs.
 
k.
Finish: Plated - BHMA 605 - Bright Brass.
l.
Finish: Plated - BHMA 606 - Satin Brass.
m.
Finish: Plated - BHMA 609 - Antique Brass.
n.
Finish: Plated - BHMA 610 - Bright Brass, Blackened.
o.
Finish: Plated - BHMA 611 - Bright Bronze.
p.
Finish: Plated - BHMA 612 - Satin Bronze.
q.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
r.
Finish: Plated - BHMA 616 - Antique Bronze.
s.
Finish: Plated - BHMA 625 - Bright Chrome.
t.
Finish: Plated - BHMA 626 - Satin Chrome.
5.
Device: AL-Series Heavy Duty Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete nine of the next ten paragraphs.
 
a.
Function: ANSI F75 - Non-keyed passage latch
b.
Function: ANSI F76 - Non-keyed bath / bedroom privacy lock.
c.
Function: ANSI F82 - Entrance/office lock.
d.
Function: ANSI F84 - Classroom lock.
e.
Function: ANSI F86 - Storeroom lock.
f.
Function: ANSI F93 - Facility restroom lock.
g.
Function: ANSI F103 - Entrance lock.
h.
Function: Exit lock.
i.
Function: Hospital privacy lock.
j.
Function: Single dummy trim.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete three of the next four paragraphs.
 
k.
Lever Style: Jupiter.
l.
Lever Style: Neptune.
m.
Lever Style: Saturn.
n.
Lever Style: Omega.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Both IC options only available on Saturn lever style. Delete two of the next three paragraphs, or all three if a non-keyed function is specified.
 
o.
Cylinder/Keying: Standard.
p.
Cylinder/Keying: Full size interchangeable Core.
q.
Cylinder/Keying: Small format interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete nine of the next ten paragraphs.
 
r.
Finish: Plated - BHMA 605 - Bright Brass.
s.
Finish: Plated - BHMA 606 - Satin Brass.
t.
Finish: Plated - BHMA 609 - Antique Brass.
u.
Finish: Plated - BHMA 612 - Satin Bronze.
v.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
w.
Finish: Plated - BHMA 619 - Satin Nickel.
x.
Finish: Plated - BHMA 625 - Bright Chrome.
y.
Finish: Plated - BHMA 626 - Satin Chrome.
z.
Finish: Plated - BHMA 626AM - Satin Chrome with antimicrobial coating.
aa.
Finish: Plated - BHMA 643e - Aged Bronze.
6.
Device: D-Series Extra Heavy Duty Commercial Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete nine of the next ten paragraphs.
 
a.
Function: ANSI F75 - Non-keyed passage latch
b.
Function: ANSI F76 - Non-keyed bath / bedroom privacy lock.
c.
Function: ANSI F82 - Entrance/office lock.
d.
Function: ANSI F84 - Classroom lock.
e.
Function: ANSI F86 - Storeroom lock.
f.
Function: ANSI F93 - Facility restroom lock.
g.
Function: ANSI F103 - Entrance lock.
h.
Function: Exit lock.
i.
Function: Hospital privacy lock.
j.
Function: Single dummy trim.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Both IC options only available on Saturn lever style. Delete two of the next three paragraphs, or all three if a non-keyed function is specified.
 
k.
Cylinder/Keying: Standard.
l.
Cylinder/Keying: Full size interchangeable Core.
m.
Cylinder/Keying: Small format interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete seven of the next eight paragraphs.
 
n.
Finish: Plated - BHMA 605 - Bright Brass.
o.
Finish: Plated - BHMA 606 - Satin Brass.
p.
Finish: Plated - BHMA 612 - Satin Bronze.
q.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
r.
Finish: Plated - BHMA 619 - Satin Nickel.
s.
Finish: Plated - BHMA 625 - Bright Chrome.
t.
Finish: Plated - BHMA 626 - Satin Chrome.
u.
Finish: Plated - BHMA 643e - Aged Bronze.
7.
Device: ND-Series Extra Heavy Duty Commercial Locks.
 
** NOTE TO SPECIFIER ** Select Device Function. Delete 21 of the next 22 paragraphs.
 
a.
Function: ANSI F75 - passage latch
b.
Function: ANSI F76 - bath / bedroom privacy lock.
c.
Function: ANSI F82 - Entrance/office lock.
d.
Function: ANSI F84 - Classroom lock.
e.
Function: ANSI F86 - Storeroom lock.
f.
Function: ANSI F86 - Institution lock.
g.
Function: ANSI F88 - Vestibule lock.
h.
Function: ANSI F89 - Exit lock.
i.
Function: ANSI F90 - Corridor lock.
j.
Function: ANSI F91 - Store lock.
k.
Function: ANSI F109 - Entrance lock.
l.
Function: Hospital privacy lock.
m.
Function: Single dummy trim.
n.
Function: Electrically locked - Fail safe (Keyed both sides).
o.
Function: Electrically locked - Fail safe (Keyed one side).
p.
Function: Electrically locked - Fail safe (Non-keyed).
q.
Function: Electrically unlocked - Fail secure (Keyed both sides).
r.
Function: Electrically unlocked - Fail secure (Keyed one side).
s.
Function: Electrically unlocked - Fail secure (Non-keyed).
t.
Function: Exit lock.
u.
Function: Faculty restroom lock.
v.
Function: Classroom security lock.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete four of the next five paragraphs.
 
w.
Lever Style: Athens.
x.
Lever Style: Sparta.
y.
Lever Style: Rhodes.
z.
Lever Style: Tubular.
aa.
Lever Style: Omega.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Delete two of the next three paragraphs, or all three if a non-keyed function is specified.
 
ab.
Cylinder/Keying: Standard.
ac.
Cylinder/Keying: Full size interchangeable Core.
ad.
Cylinder/Keying: Small format interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete seven of the next eight paragraphs.
 
ae.
Finish: Plated - BHMA 605 - Bright Brass.
af.
Finish: Plated - BHMA 606 - Satin Brass.
ag.
Finish: Plated - BHMA 612 - Satin Bronze.
ah.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
ai.
Finish: Plated - BHMA 619 - Satin Nickel.
aj.
Finish: Plated - BHMA 625 - Bright Chrome.
ak.
Finish: Plated - BHMA 626 - Satin Chrome.
al.
Finish: Plated - BHMA 643e - Aged Bronze.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Residential cylindrical locks are specified.
 
C.
Residential Cylindrical Locks.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete two of the next three paragraphs.
 
3.
Device: FA-Series Standard Cylindrical Locks.
 
** NOTE TO SPECIFIER ** Select Handle Style. Delete five of the next six paragraphs.
 
a.
Handle Style - Exterior: Sutton.
b.
Handle Style - Exterior: Monticello.
c.
Handle Style - Exterior: Wakefield.
d.
Handle Style - Exterior: Monaco.
e.
Handle Style - Exterior: Florence.
f.
Handle Style - Exterior: Venice.
 
** NOTE TO SPECIFIER ** Select Lever/Knob Style. Delete five of the next six paragraphs.
 
g.
Lever Style - Interior: St. Annes.
h.
Lever Style - Interior: Champagne.
i.
Lever Style - Interior: Merano.
j.
Lever Style - Interior: Callington.
k.
Knob Style - Interior: Andover.
l.
Knob Style - Interior: Danbury.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete nine of the next ten paragraphs.
 
m.
Finish: Plated - BHMA 505 - Bright Brass with PVD Finish.
n.
Finish: Plated - BHMA 605 - Bright Brass.
o.
Finish: Plated - BHMA 609 - Antique Brass.
p.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
q.
Finish: Plated - BHMA 619 - Satin Nickel.
r.
Finish: Plated - BHMA 620 - Antique Pewter.
s.
Finish: Plated - BHMA 621 - Distressed Nickel.
t.
Finish: Plated - BHMA 622 - Matte Black.
u.
Finish: Plated - BHMA 625 - Bright Chrome.
v.
Finish: Plated - BHMA 626 - Satin Chrome.
w.
Finish: Plated - BHMA 630 - Satin Stainless Steel.
x.
Finish: Plated - BHMA 716 - Aged Bronze.
4.
Device: F-Series Standard Cylindrical Locks.
 
** NOTE TO SPECIFIER ** Select Handle Style. Delete five of the next six paragraphs.
 
a.
Handle Style - Exterior: Bowman.
b.
Handle Style - Exterior: Camelot.
c.
Handle Style - Exterior: Century.
d.
Handle Style - Exterior: Parthenon.
e.
Handle Style - Exterior: Plymouth.
f.
Handle Style - Exterior: Addison.
 
** NOTE TO SPECIFIER ** Select Lever/Knob Style. Delete 11 of the next 12 paragraphs.
 
g.
Lever Style - Interior: Flair.
h.
Lever Style - Interior: Avanti.
i.
Lever Style - Interior: Avilla.
j.
Lever Style - Interior: Latitude.
k.
Lever Style - Interior: Accent.
l.
Lever Style - Interior: Manhattan.
m.
Lever Style - Interior: Elan.
n.
Lever Style - Interior: Jazz.
o.
Knob Style - Interior: Plymouth.
p.
Knob Style - Interior: Bell.
q.
Knob Style - Interior: Sienna.
r.
Knob Style - Interior: Orbit.
s.
Knob Style - Interior: Georgian.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete nine of the next ten paragraphs.
 
t.
Finish: Plated - BHMA 505 - Bright Brass with PVD Finish.
u.
Finish: Plated - BHMA 605 - Bright Brass.
v.
Finish: Plated - BHMA 609 - Antique Brass.
w.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
x.
Finish: Plated - BHMA 619 - Satin Nickel.
y.
Finish: Plated - BHMA 620 - Antique Pewter.
z.
Finish: Plated - BHMA 621 - Distressed Nickel.
aa.
Finish: Plated - BHMA 622 - Matte Black.
ab.
Finish: Plated - BHMA 625 - Bright Chrome.
ac.
Finish: Plated - BHMA 626 - Satin Chrome.
ad.
Finish: Plated - BHMA 630 - Satin Stainless Steel.
ae.
Finish: Plated - BHMA 716 - Aged Bronze.
5.
Device: J-Series Standard Cylindrical Locks.
 
** NOTE TO SPECIFIER ** Select Handle Style. Delete five of the next six paragraphs.
 
a.
Handle Style - Exterior: Barcelona.
b.
Handle Style - Exterior: Paris.
 
** NOTE TO SPECIFIER ** Select Lever/Knob Style. Delete eight of the next nine paragraphs.
 
c.
Lever Style - Interior: La Salle.
d.
Lever Style - Interior: Marin.
e.
Lever Style - Interior: Torino.
f.
Lever Style - Interior: Solstice.
g.
Lever Style - Interior: Dover.
h.
Lever Style - Interior: Seville.
i.
Knob Style - Interior: Corona.
j.
Knob Style - Interior: Stratus.
k.
Knob Style - Interior: Byron.
 
** NOTE TO SPECIFIER ** Select Deadbolt Style. Delete three of the next four paragraphs.
 
l.
Deadbolt: JD-60 Single Cylinder
m.
Deadbolt: JD-62 Double Cylinder
n.
Deadbolt: JD-80 One-sided deadbolt.
o.
Deadbolt: JD-81 One-sided deadbolt with exterior plate.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete nine of the next ten paragraphs.
 
p.
Finish: Plated - BHMA 505 - Bright Brass with PVD Finish.
q.
Finish: Plated - BHMA 605 - Bright Brass.
r.
Finish: Plated - BHMA 609 - Antique Brass.
s.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
t.
Finish: Plated - BHMA 619 - Satin Nickel.
u.
Finish: Plated - BHMA 620 - Antique Pewter.
v.
Finish: Plated - BHMA 621 - Distressed Nickel.
w.
Finish: Plated - BHMA 622 - Matte Black.
x.
Finish: Plated - BHMA 625 - Bright Chrome.
y.
Finish: Plated - BHMA 626 - Satin Chrome.
z.
Finish: Plated - BHMA 630 - Satin Stainless Steel.
aa.
Finish: Plated - BHMA 716 - Aged Bronze.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Mortise locks are specified.
 
D.
Mortise Locks
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Device: L-Series Extra Heavy Duty Commercial Locks.
 
** NOTE TO SPECIFIER ** Insert function. L series locks have 53 locking options and 4 electrified options.
 
a.
Function: _______________________________.
 
** NOTE TO SPECIFIER ** Select Lever Style. Delete 23 of the next 24 paragraphs.
 
b.
Lever Style: danmark 615.
c.
Lever Style: danmark 621.
d.
Lever Style: danmark 640.
e.
Lever Style: danmark 650.
f.
Lever Style: danmark 660.
g.
Lever Style: danmark 690.
h.
Lever Style: danmark 695.
i.
Lever Style: danmark 696.
j.
Lever Style: 01.
k.
Lever Style: 02.
l.
Lever Style: 03.
m.
Lever Style: 05.
n.
Lever Style: 06.
o.
Lever Style: 07.
p.
Lever Style: 17.
q.
Lever Style: 18.
r.
Lever Style: 93.
s.
Lever Style: Omega.
t.
Lever Style: ASTI.
u.
Lever Style: Merano.
v.
Lever Style: St. Annes.
w.
Lever Style: Accent.
x.
Knob Style: Orbit.
y.
Knob Style: Plymouth.
 
** NOTE TO SPECIFIER ** Select Cylinder Type. Delete one of the next two paragraphs.
 
z.
Cylinder/Keying: Standard.
aa.
Cylinder/Keying: Interchangeable Core.
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete 13 of the next 14 paragraphs.
 
ab.
Finish: Plated - BHMA 605 - Bright Brass.
ac.
Finish: Plated - BHMA 606 - Satin Brass.
ad.
Finish: Plated - BHMA 609 - Antique Brass.
ae.
Finish: Plated - BHMA 610 - Bright Brass, Blackened.
af.
Finish: Plated - BHMA 611 - Bright Bronze.
ag.
Finish: Plated - BHMA 612 - Satin Bronze.
ah.
Finish: Plated - BHMA 613 - Oil Rubbed Bronze.
ai.
Finish: Plated - BHMA 616 - Antique Bronze.
aj.
Finish: Plated - BHMA 619 - Satin Nickel.
ak.
Finish: Plated - BHMA 625 - Bright Chrome.
al.
Finish: Plated - BHMA 626 - Satin Chrome.
am.
Finish: Plated - BHMA 629 - Bright Stainless Steel.
an.
Finish: Plated - BHMA 630 - Satin Stainless Steel.
ao.
Finish: Plated - BHMA 716 - Aged Bronze.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if deadbolts are specified.
 
E.
Deadbolts
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device. Delete 24 of the next 25 paragraphs.
 
3.
Device/Function: B250PD - Single cylinder deadlatch.
4.
Device/Function: B252PD - Double cylinder deadlatch.
5.
Device/Function: B560P - Single cylinder deadbolt.
6.
Device/Function: B562P - Double cylinder deadbolt.
7.
Device/Function: B563P - Classroom deadbolt.
8.
Device/Function: B571 - Door bolt occupancy indicator.
9.
Device/Function: B580 - Door bolt.
10.
Device/Function: B581 - Door bolt with trim.
11.
Device/Function: B561P - Cylinder only x blank plate deadbolt.
12.
Device/Function: B660P - Single cylinder deadbolt.
13.
Device/Function: B662P - Double cylinder deadbolt.
14.
Device/Function: B663P - Classroom deadbolt.
15.
Device/Function: B680 - Door bolt.
16.
Device/Function: B664P - Cylinder only deadbolt.
17.
Device/Function: B661P - Cylinder only x blank plate deadbolt.
18.
Device/Function: B760P - Single cylinder deadbolt.
19.
Device/Function: B762P - Double cylinder deadbolt.
20.
Device/Function: B763P - Classroom deadbolt.
21.
Device/Function: B764P - Cylinder only deadbolt.
22.
Device/Function: B761P - Cylinder only x blank plate deadbolt.
23.
Device/Function: B860P - Single cylinder deadbolt.
24.
Device/Function: B862P - Double cylinder deadbolt.
25.
Device/Function: B863P - Classroom deadbolt.
26.
Device/Function: B864P - Cylinder only deadbolt.
27.
Device/Function: B861P - Cylinder only x blank plate deadbolt.
END OF SECTION