Download SECTION 08 71 00 EXIT HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 71 00
EXIT HARDWARE
 
 
** NOTE TO SPECIFIER ** Von Duprin an Allegion Brand; Exit Hardware.
This section is based on the products of Von Duprin an Allegion Brand, which is located at:
11819 N. Pennsylvania St.
Carmel, IN 46032
Toll Free Tel: 877-578-1247
Email: request info (contactus@allegion.com)
Web: us.allegion.com/brands/von_duprin/Pages/default.aspx
[ Click Here ] for additional information.
Von Duprin manufactures the widest range of exit devices and outside trim operations as well as a full line of electromagnetic locks, electric strikes, card readers, and keypad-type access control systems
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Exit Device Hardware.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 10 00 - Structural Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 08 11 00 - Metal Doors and Frames.
D.
Section 08 10 00 - Doors and Frames.
E.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A117.1 - Accessible and Useable Buildings and Facilities.
B.
ANSI A156.3 - Door Controls - Exit Devices.
C.
Underwriters Laboratories (UL). - Fire Resistance Directory.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two full size samples representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two full size samples, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All equipment specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience manufacturing door hardware.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
At project closeout, provide to the Owner or Owner's Representative an executed copy if the manufacturer's Limited Warranty against Manufacturing Defects.
 
** NOTE TO SPECIFIER ** Select warranty duration based on Device specified.
 
1.
Duration: ________ (_) years.
1.9
EXTRA MATERIALS
A.
Provide to the Owner two sets of keys for each lock.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Von Duprin an Allegion Brand, which is located at: 11819 N. Pennsylvania St.; Carmel, IN 46032; Toll Free Tel: 877-578-1247; Email: request info (contactus@allegion.com); Web: us.allegion.com/brands/von_duprin/Pages/default.aspx
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Non-Fire Door Exit Devices are required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.2
EXIT DEVICES
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if rim devices are specified. Retain the models specified from the included five paragraphs and delete all others.
 
A.
Rim Devices:
1.
98/99 Rim Exit Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
2.
33A/35A Rim Exit Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
3.
88 Rim Exit Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 3/4 inches (121mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 3/4 inches by 15/16 inches (210mm x 70mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
4.
55 Rim Exit Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5.
22 Rim Exit Device:
a.
Function: EO/DT/NL/TP/K/L Field Selectable.
b.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
c.
Dimensions:
1)
Center Case: 4 1/4 inches by 1 3/8 inches by 2 3/8 inches (108mm x 41mm x 60mm).
2)
Mechanism Case: 2 inches by 2 3/8 inches (51mm x 60mm).
3)
Projection (Maximum): 3 3/4 inches (95mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if mortise lock devices are specified. Retain the models specified from the included three paragraphs and delete all others.
 
B.
Mortise Lock Devices:
1.
9875/9975 Mortise Lock Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
2.
8875 Mortise Lock Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 7/8 inches (124mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 inches by 15/16 inches (210mm x 51mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
3.
5575 Mortise Lock Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if surface mounted vertical rod devices are specified. Retain the models specified from the included four paragraphs and delete all others.
 
C.
Surface Mounted Vertical Rod Devices:
1.
9827/9927 Surface Mounted Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
2.
3327A/3527A Surface Mounted Vertical Rod Device:
a.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
3.
8827 Surface Mounted Vertical Rod Device:
a.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 7/8 inches (124mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 inches by 15/16 inches (210mm x 51mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
6)
Vertical Rods: 1/2 inch (13mm) square tubing.
7)
Latch Case: 4 inches by 2 inches by 1 7/8 inches (102mm x 51mm x 48mm).
4.
2227 Surface Mounted Vertical Rod Device:
a.
Function: EO/DT/NL/TP/K/L Field Selectable.
b.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 4 1/4 inches by 1 3/8 inches by 2 3/8 inches (108mm x 41mm x 60mm).
2)
Mechanism Case: 2 inches by 2 3/8 inches (51mm x 60mm).
3)
Projection (Maximum): 3 3/4 inches (95mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if three-point latching devices are specified.
 
D.
Three-Point Latching Devices:
1.
9857/9957 Three-Point Latching Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking rim bolt, 3/4 inch (19mm) throw and deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if concealed vertical rod devices are specified. Retain the models specified from the included six paragraphs and delete all others.
 
E.
Concealed Vertical Rod Devices:
1.
9847/9947 Concealed Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
2.
9848/9948 Concealed Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking top bolt, 3/4 inch (19mm) throw and deadlocking bottom bolt, 1 1/2 inch (38mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
3.
3347A/3547A Concealed Vertical Rod Device:
a.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
4.
3348A/3548A Concealed Vertical Rod Device:
a.
Latch Bolt: Deadlocking top bolt, 3/4 inch (19mm) throw and deadlocking bottom bolt, 1 1/2 inch (38mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
5.
5547 Concealed Vertical Rod Device:
6.
**NOTE TO SEPCIFIER** Select latch bolt throw. Delete one of the next two paragraphs.
a.
Latch Bolt: Deadlocking 1/2 inch (13mm) throw.
b.
Latch Bolt: Deadlocking 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
6)
Vertical Rods: 3/8 inch (10mm) hexagonal tubing.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if wood door concealed vertical rod devices are specified.
 
F.
Wood Door Concealed Vertical Rod Devices:
1.
9847WDC/9947WDC Wood Door Concealed Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
2.
5547WDC Wood Door Concealed Vertical Rod Device:
3.
**NOTE TO SEPCIFIER** Select latch bolt throw. Delete one of the next two paragraphs.
a.
Latch Bolt: Deadlocking 1/2 inch (13mm) throw.
b.
Latch Bolt: Deadlocking 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
6)
Vertical Rods: 3/8 inch (10mm) hexagonal tubing.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Fire Door Exit Devices are required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.3
FIRE EXIT DEVICES
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if rim devices for fire exits are specified. Retain the models specified from the included five paragraphs and delete all others.
 
A.
Fire Exit Rim Devices:
1.
98-F/99-F Fire Exit Rim Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
2.
88-F Rim Exit Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 3/4 inches (121mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 3/4 inches by 15/16 inches (210mm x 70mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
3.
55-F Rim Exit Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
4.
22-F Rim Exit Device:
a.
Function: EO/DT/NL/TP/K/L Field Selectable.
b.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
c.
Dimensions:
1)
Center Case: 4 1/4 inches by 1 3/8 inches by 2 3/8 inches (108mm x 41mm x 60mm).
2)
Mechanism Case: 2 inches by 2 3/8 inches (51mm x 60mm).
3)
Projection (Maximum): 3 3/4 inches (95mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if mortise lock devices for fire exits are specified. Retain the models specified from the included three paragraphs and delete all others.
 
B.
Fire Exit Mortise Lock Devices:
1.
9875-F/9975-F Mortise Lock Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
2.
8875-F Mortise Lock Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 7/8 inches (124mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 inches by 15/16 inches (210mm x 51mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
3.
5575-F Mortise Lock Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if surface mounted vertical rod devices for fire exits are specified. Retain the models specified from the included four paragraphs and delete all others.
 
C.
Fire Exit Surface Mounted Vertical Rod Devices:
1.
9827-F/9927-F Surface Mounted Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
2.
3327A-F/3527A-F Surface Mounted Vertical Rod Device:
a.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
3.
8827-F Surface Mounted Vertical Rod Device:
a.
Latch Bolt: Deadlocking 3/4 inch (19mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 7/8 inches (124mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 inches by 15/16 inches (210mm x 51mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
6)
Vertical Rods: 1/2 inch (13mm) square tubing.
7)
Latch Case: 4 inches by 2 inches by 1 7/8 inches (102mm x 51mm x 48mm).
4.
2227-F Surface Mounted Vertical Rod Device:
a.
Function: EO/DT/NL/TP/K/L Field Selectable.
b.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 4 1/4 inches by 1 3/8 inches by 2 3/8 inches (108mm x 41mm x 60mm).
2)
Mechanism Case: 2 inches by 2 3/8 inches (51mm x 60mm).
3)
Projection (Maximum): 3 3/4 inches (95mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if three-point latching devices for fire exits are specified.
 
D.
Fire Exit Three-Point Latching Devices:
1.
9857-F/9957-F Three-Point Latching Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking rim bolt, 3/4 inch (19mm) throw and deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if concealed vertical rod devices for fire exits are specified. Retain the models specified from the included six paragraphs and delete all others.
 
E.
Fire Exit Concealed Vertical Rod Devices:
1.
9847-F/9947-F Concealed Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
2.
9848-F/9948-F Concealed Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking top bolt, 3/4 inch (19mm) throw and deadlocking bottom bolt, 1 1/2 inch (38mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
3.
3347A-F/3547A-F Concealed Vertical Rod Device:
a.
Latch Bolt: Deadlocking anti-friction top and bottom bolt, 5/8 inch (16mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
4.
3348A-F/3548A-F Concealed Vertical Rod Device:
a.
Latch Bolt: Deadlocking top bolt, 3/4 inch (19mm) throw and deadlocking bottom bolt, 1 1/2 inch (38mm) throw.
b.
Dimensions:
1)
Center Case: 8 3/16 inches by 2 13/32 inches by 1 9/16 inches (208mm x 62mm x 40mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
5.
8847-F Concealed Vertical Rod Device:
a.
Latch Bolt: Deadlocking 5/8 inch (16mm) throw.
b.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 4 7/8 inches (124mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 8 1/4 inches by 2 inches by 15/16 inches (210mm x 51mm x 24mm).
5)
Hinge Stile Case: 6 inches by 1 3/4 inches by 15/16 inches (152mm x 44mm x 24mm).
6)
Vertical Rods: 3/8 inch (10mm) hexagonal tubing.
6.
5547-F Concealed Vertical Rod Device:
7.
**NOTE TO SEPCIFIER** Select latch bolt throw. Delete one of the next two paragraphs.
a.
Latch Bolt: Deadlocking 1/2 inch (13mm) throw.
b.
Latch Bolt: Deadlocking 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
6)
Vertical Rods: 3/8 inch (10mm) hexagonal tubing.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if wood door concealed vertical rod devices for fire exits are specified.
 
F.
Fire Exit Wood Door Concealed Vertical Rod Devices:
1.
9847WDC-F/9947WDC-F Wood Door Concealed Vertical Rod Device:
a.
Function: EO/DT/NL Field Selectable. For TP, K, or L, remove NL drive screw.
b.
Latch Bolt: Deadlocking top and bottom bolt, 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Center Case: 8 inches by 2 3/4 inches by 2 3/8 inches (203mm x 70mm x 60mm).
2)
Mechanism Case: 2 1/4 inches by 2 1/4 inches (57mm x 57mm).
3)
Projection (Maximum): 3 13/16 inches (97mm).
4)
Vertical Rods: 1/2 inch (13mm) square tubing.
5)
Latch Case: 4 1/2 inches by 2 1/8 inches by 1 1/2 inches (114mm x 54mm x 38mm).
2.
5547WDC-F Wood Door Concealed Vertical Rod Device:
3.
**NOTE TO SEPCIFIER** Select latch bolt throw. Delete one of the next two paragraphs.
a.
Latch Bolt: Deadlocking 1/2 inch (13mm) throw.
b.
Latch Bolt: Deadlocking 5/8 inch (16mm) throw.
c.
Dimensions:
1)
Crossbar Length: 42 inches (1067mm), field sizeable.
2)
Crossbar Projection (Maximum): 3 3/4 inches (95mm).
3)
Crossbar Tubing: 1 inch (25mm).
4)
Lock Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
5)
Hinge Stile Case: 7 1/4 inches by 1 3/16 inches by 2 1/4 inches (184mm x 30mm x 57mm).
6)
Vertical Rods: 3/8 inch (10mm) hexagonal tubing.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
 
** NOTE TO SPECIFIER ** Where Hardware schedule is a function of the specification, select the appropriate configurations for each hardware set. The available options for each exit device are listed in the included paragraphs and sub-paragraphs. Where multiple hardware types and configurations are specified within a given series, copy and paste the entire paragraph to create additional versions prior to modifying them.
 
3.5
HARDWARE SCHEDULE
A.
98/99 Series Hardware Set: ______________________________.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Components:
 
** NOTE TO SPECIFIER ** Select Control Method. Hex Key Dogging is standard. Delete 12 of the next 13 paragraphs.
 
a.
Control / Function: Hex Key Dogging.
b.
Control / Function: Less Dogging (LD).
c.
Control / Function: Special Center Case Dogging (SD).
d.
Control / Function: Cylinder Dogging (CD).
e.
Control / Function: Chexit Delayed Exit (CX).
f.
Control / Function: Electric Locking and Unlocking (E).
g.
Control / Function: Electric Latch Retraction (EL).
h.
Control / Function: Latchbolt Monitor Switch (LX).
i.
Control / Function: Pullman Latch (PL).
j.
Control / Function: Pneumatic Latch Retraction (PN).
k.
Control / Function: Pushpad Monitor Switch (RX).
l.
Control / Function: Double Pushpad Monitor Switch (RX2).
m.
Control / Function: Signal Switch (SS).
 
** NOTE TO SPECIFIER ** Select Series. Delete one of the next two paragraphs.
 
n.
Series: 98.
o.
Series: 99.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete six of the next seven paragraphs
 
p.
Device: Rim Device. (Blank)
q.
Device: Surface Mounted Vertical Rod Device (27).
r.
Device: Concealed Vertical Rod Device (47).
s.
Device: Concealed Vertical Rod Wood Door Device (47-WDC).
t.
Device: Concealed Vertical Rod Device (48).
u.
Device: Three Point Latch Device (57).
v.
Device: Mortise Lock Device (75).
 
** NOTE TO SPECIFIER ** Select trim type required. Delete 15 of the next paragraphs. Dummy Trim and Lever Dummy Trim not recommended for fire door applications.
 
w.
Trim Type: Dummy Trim (DT).
x.
Trim Type: Exit Only (EO).
y.
Trim Type: Knob (Classroom) (K).
z.
Trim Type: Knob-Blank Escutcheon (K-BE)
aa.
Trim Type: Knob-Dummy Trim (K-DT).
ab.
Trim Type: Rigid Knob- NightLatch (K-NL).
ac.
Trim Type: Lever (L).
ad.
Trim Type: Lever - Blank Escutcheon (L-BE).
ae.
Trim Type: Lever-Dummy Trim (L-DT).
af.
Trim Type: Lever - Night Latch (L-NL).
ag.
Trim Type: Night Latch (NL).
ah.
Trim Type: Night Latch Cylinder Assembly - Optional Pull (NL-OP).
ai.
Trim Type: Turn Lever (TL).
aj.
Trim Type: Turn Lever-Blank Escutcheon (TL-BE).
ak.
Trim Type: Thumbpiece (TP).
al.
Trim Type: Thumbpiece-Blank Escutcheon (TP-BE).
 
** NOTE TO SPECIFIER ** Select Lever Style. Lever Style 6 (XX) is Standard. Delete 9 of the next 10 paragraphs or all 10 if lever is not specified.
 
am.
Lever Type: Style 6 (XX).
an.
Lever Type: Style 1 (01).
ao.
Lever Type: Style 2 (02).
ap.
Lever Type: Style 3 (03).
aq.
Lever Type: Style 5 (05).
ar.
Lever Type: Style 7 (07).
as.
Lever Type: Style 12 (12).
at.
Lever Type: Style 16 (16).
au.
Lever Type: Style 17 (17).
av.
Lever Type: Style 18 (18).
 
** NOTE TO SPECIFIER ** Retain the next paragraph if the selected hardware is for fire exit applications.
 
aw.
Fire Exit Device (F).
 
** NOTE TO SPECIFIER ** Retain optional equipment and configurations from the following seven paragraphs. Delete those not required.
 
ax.
Rods: Less Bottom Rod (LBR).
ay.
Lock Cylinder: Double Cylinder (2).
az.
Alarming: Standard Alarm Kit (ALK).
ba.
Alarming: External Inhibit Alarm Kit (ALK-EI).
bb.
Alarming: Auto-Reset 1 1/2 Minute Alarm Kit (ALK-AR1).
bc.
Alarming: Auto-Reset 3 Minute Alarm Kit (ALK-AR3).
bd.
Alarming: Auto-Reset 6 Minute Alarm Kit (ALK-AR6).
 
** NOTE TO SPECIFIER ** Select Device Length based on door size(s). Delete paragraphs not required.
 
be.
Length: 3 foot (914mm) (3').
bf.
Length: 4 foot (1219mm) (4').
 
** NOTE TO SPECIFIER ** Select Device Finish. BHMA 630 (US32D) only available in 98 Series. Delete six of the next seven paragraphs
 
bg.
Finish: BHMA 605 - Brass, Polished (US3).
bh.
Finish: BHMA 604 - Brass, Satin (US4).
bi.
Finish: BHMA 625 - Chrome, Polished (US26).
bj.
Finish: BHMA 626 - Chrome, Satin (US26D).
bk.
Finish: BHMA 710 - Duranodic Dark Bronze (313AN).
bl.
Finish: Black Anodized (315AN).
bm.
Finish: BHMA 630 - Stainless Steel, Satin (US32D).
bn.
Finish: BHMA 613 - Bronze, Oil Rubbed Satin (US10B).
bo.
Finish: RAL#___ = Powder Coated
bp.
Finish: BHMA 611 - Bronze, Polished (US9).
bq.
Finish: BHMA 619 - Nickel, Satin (US15).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
br.
Handing: Right Hand Reverse (RHR).
bs.
Handing: Left Hand Reverse (LHR).
B.
33A/35A Series Hardware Set: ______________________________.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Components:
 
** NOTE TO SPECIFIER ** Select Control Method. Hex Key Dogging is standard. Delete seven of the next eight paragraphs.
 
a.
Control / Function: Cylinder Dogging (CD).
b.
Control / Function: Electric Latch Retraction (EL).
c.
Control / Function: Latchbolt Monitor Switch (LX).
d.
Control / Function: Pullman Latch (PL).
e.
Control / Function: Pneumatic Latch Retraction (PN).
f.
Control / Function: Pushpad Monitor Switch (RX).
g.
Control / Function: Double Pushpad Monitor Switch (RX2).
h.
Control / Function: Signal Switch (SS).
 
** NOTE TO SPECIFIER ** Select Series. Delete one of the next two paragraphs.
 
i.
Series: 33A.
j.
Series: 35A.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete three of the next four paragraphs
 
k.
Device: Rim Device (A)
l.
Device: Surface Mounted Vertical Rod Device (27A).
m.
Device: Concealed Vertical Rod Device (47A).
n.
Device: Concealed Vertical Rod Device (48A).
 
** NOTE TO SPECIFIER ** Select trim type required. Delete nine of the next ten paragraphs. Dummy Trim and Lever Dummy Trim not recommended for fire door applications.
 
o.
Trim Type: Dummy Trim (DT).
p.
Trim Type: Exit Only (EO).
q.
Trim Type: Lever (L).
r.
Trim Type: Lever - Blank Escutcheon (L-BE).
s.
Trim Type: Lever-Dummy Trim (L-DT).
t.
Trim Type: Lever - Night Latch (L-NL).
u.
Trim Type: Night Latch (NL).
v.
Trim Type: Night Latch Cylinder Assembly - Optional Pull (NL-OP).
w.
Trim Type: Turn Lever (TL).
x.
Trim Type: Turn Lever-Blank Escutcheon (TL-BE).
 
** NOTE TO SPECIFIER ** Select Lever Style. Lever Style 6 (XX) is Standard. Delete 9 of the next 10 paragraphs or all 10 if Lever is not specified.
 
y.
Lever Type: Style 6 (XX).
z.
Lever Type: Style 1 (01).
aa.
Lever Type: Style 2 (02).
ab.
Lever Type: Style 3 (03).
ac.
Lever Type: Style 5 (05).
ad.
Lever Type: Style 7 (07).
ae.
Lever Type: Style 12 (12).
af.
Lever Type: Style 16 (16).
ag.
Lever Type: Style 17 (17).
ah.
Lever Type: Style 18 (18).
 
** NOTE TO SPECIFIER ** Retain the next paragraph if the selected hardware is for fire exit applications.
 
ai.
Fire Exit Device (F).
 
** NOTE TO SPECIFIER ** Retain optional equipment and configurations from the following seven paragraphs. Delete those not required.
 
aj.
Rods: Less Bottom Rod (LBR).
ak.
Alarming: Standard Alarm Kit (ALK).
al.
Alarming: External Inhibit Alarm Kit (ALK-EI).
am.
Alarming: Auto-Reset 1 1/2 Minute Alarm Kit (ALK-AR1).
an.
Alarming: Auto-Reset 3 Minute Alarm Kit (ALK-AR3).
ao.
Alarming: Auto-Reset 6 Minute Alarm Kit (ALK-AR6).
 
** NOTE TO SPECIFIER ** Select Device Length based on door size(s). Delete paragraphs not required.
 
ap.
Length: 3 foot (914mm) (3').
aq.
Length: 4 foot (1219mm) (4').
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete seven of the next eight paragraphs
 
ar.
Finish: BHMA 605 - Brass, Polished (US3).
as.
Finish: BHMA 604 - Brass, Satin (US4).
at.
Finish: BHMA 604 - Bronze, Dull (US10).
au.
Finish: BHMA 625 - Chrome, Polished (US26).
av.
Finish: BHMA 626 - Chrome, Satin (US26D).
aw.
Finish: BHMA 628 - Anodized Aluminum (US28).
ax.
Finish: BHMA 710 - Duranodic Dark Bronze (313AN).
ay.
Finish: Black Anodized (315AN).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
az.
Handing: Right Hand Reverse (RHR).
ba.
Handing: Left Hand Reverse (LHR).
C.
88 Series Hardware Set: ______________________________.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Components:
 
** NOTE TO SPECIFIER ** Select Control Method. Hex Key Dogging is standard. Delete 12 of the next 13 paragraphs.
 
a.
Control / Function: Electric Locking and Unlocking (E).
b.
Control / Function: Pullman Latch (PL).
 
** NOTE TO SPECIFIER ** Select 88 Series. Retain the next paragraph.
 
c.
Series: 88.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete two of the next three paragraphs
 
d.
Device: Surface Mounted Vertical Rod Device (27).
e.
Device: Concealed Vertical Rod Device (47).
f.
Device: Mortise Lock Device (75).
 
** NOTE TO SPECIFIER ** Select trim type required. Delete six of the next seven paragraphs. Dummy Trim and Lever Dummy Trim not recommended for fire door applications.
 
g.
Trim Type: Dummy Trim (DT).
h.
Trim Type: Exit Only (EO).
i.
Trim Type: Knob (Classroom) (K).
j.
Trim Type: Lever (L).
k.
Trim Type: Night Latch (NL).
l.
Trim Type: Turn Lever (TL).
m.
Trim Type: Thumbpiece (TP).
 
** NOTE TO SPECIFIER ** Select Lever Style. Lever Style 6 (XX) is Standard. Delete six of the next seven paragraphs or all seven if lever is not specified.
 
n.
Lever Type: Style 6 (XX).
o.
Lever Type: Style 1 (01).
p.
Lever Type: Style 2 (02).
q.
Lever Type: Style 3 (03).
r.
Lever Type: Style 7 (07).
s.
Lever Type: Style 12 (12).
t.
Lever Type: Style 17 (17).
 
** NOTE TO SPECIFIER ** Retain the next paragraph if the selected hardware is for fire exit applications.
 
u.
Fire Exit Device (F).
 
** NOTE TO SPECIFIER ** Select Device Length based on door size(s). Delete paragraphs not required.
 
v.
Length: 3 foot (914mm) (3').
w.
Length: 4 foot (1219mm) (4').
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete four of the next five paragraphs.
 
x.
Finish: BHMA 605 - Brass, Polished (US3).
y.
Finish: BHMA 604 - Brass, Satin (US4).
z.
Finish: BHMA 613 - Bronze, Oil Rubbed Satin (US10B).
aa.
Finish: BHMA 625 - Chrome, Polished (US26).
ab.
Finish: BHMA 626 - Chrome, Satin (US26D).
D.
55 Series Hardware Set: ______________________________.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Components:
 
** NOTE TO SPECIFIER ** Select Control Method. Hex Key Dogging is standard. Delete 12 of the next 13 paragraphs.
 
a.
Control / Function: Hex Key Dogging.
b.
Control / Function: Less Dogging (LD).
c.
Control / Function: Special Center Case Dogging (SD).
d.
Control / Function: Cylinder Dogging (CD).
e.
Control / Function: Chexit Delayed Exit (CX).
f.
Control / Function: Electric Locking and Unlocking (E).
g.
Control / Function: Electric Latch Retraction (EL).
h.
Control / Function: Latchbolt Monitor Switch (LX).
i.
Control / Function: Pullman Latch (PL).
j.
Control / Function: Pneumatic Latch Retraction (PN).
k.
Control / Function: Pushpad Monitor Switch (RX).
l.
Control / Function: Double Pushpad Monitor Switch (RX2).
m.
Control / Function: Signal Switch (SS).
 
** NOTE TO SPECIFIER ** Select 55 Series. Retain the next paragraph.
 
n.
Series: 55.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete four of the next five paragraphs
 
o.
Device: Rim Device. (Blank)
p.
Device: Use 27-F (17).
q.
Device: Surface Mounted Vertical Rod Device (27).
r.
Device: Concealed Vertical Rod Device (47).
s.
Device: Concealed Vertical Rod Wood Door Device (47-WDC).
 
** NOTE TO SPECIFIER ** Select trim type required. Delete five of the next six paragraphs. Dummy Trim not recommended for fire door applications.
 
t.
Trim Type: Dummy Trim (DT).
u.
Trim Type: Exit Only (EO).
v.
Trim Type: Knob (Classroom) (K).
w.
Trim Type: Lever (L).
x.
Trim Type: Night Latch (NL).
y.
Trim Type: Thumbpiece (TP).
 
** NOTE TO SPECIFIER ** Select Lever Style. Lever Style 6 (XX) is Standard. Delete six of the next seven paragraphs or all seven if lever is not specified.
 
z.
Lever Type: Style 6 (XX).
aa.
Lever Type: Style 1 (01).
ab.
Lever Type: Style 2 (02).
ac.
Lever Type: Style 3 (03).
ad.
Lever Type: Style 7 (07).
ae.
Lever Type: Style 12 (12).
af.
Lever Type: Style 17 (17).
 
** NOTE TO SPECIFIER ** Retain the next paragraph if the selected hardware is for fire exit applications.
 
ag.
Fire Exit Device (F).
 
** NOTE TO SPECIFIER ** Retain optional equipment and configurations from the following seven paragraphs. Delete those not required.
 
ah.
Rods: Less Bottom Rod (LBR).
ai.
Lock Cylinder: Double Cylinder (2).
aj.
Alarming: Standard Alarm Kit (ALK).
ak.
Alarming: External Inhibit Alarm Kit (ALK-EI).
al.
Alarming: Auto-Reset 1 1/2 Minute Alarm Kit (ALK-AR1).
am.
Alarming: Auto-Reset 3 Minute Alarm Kit (ALK-AR3).
an.
Alarming: Auto-Reset 6 Minute Alarm Kit (ALK-AR6).
 
** NOTE TO SPECIFIER ** Select Device Length based on door size(s). Delete paragraphs not required.
 
ao.
Length: 3 foot (914mm) (3').
ap.
Length: 4 foot (1219mm) (4').
 
** NOTE TO SPECIFIER ** Select Device Finish. BHMA 630 (US32D) only available in 98 Series. Delete six of the next seven paragraphs
 
aq.
Finish: BHMA 605 - Brass, Polished (US3).
ar.
Finish: BHMA 604 - Brass, Satin (US4).
as.
Finish: BHMA 625 - Chrome, Polished (US26).
at.
Finish: BHMA 626 - Chrome, Satin (US26D).
au.
Finish: BHMA 710 - Duranodic Dark Bronze (313AN).
av.
Finish: Black Anodized (315AN).
aw.
Finish: BHMA 630 - Stainless Steel, Satin (US32D).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
ax.
Handing: Right Hand Reverse (RHR).
ay.
Handing: Left Hand Reverse (LHR).
E.
22 Series Hardware Set: ______________________________.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Components:
 
** NOTE TO SPECIFIER ** Select Control Method. Hex Key Dogging is standard. Delete 12 of the next 13 paragraphs.
 
a.
Control / Function: Hex Key Dogging.
b.
Control / Function: Less Dogging (LD).
c.
Control / Function: Special Center Case Dogging (SD).
d.
Control / Function: Cylinder Dogging (CD).
e.
Control / Function: Chexit Delayed Exit (CX).
f.
Control / Function: Electric Locking and Unlocking (E).
g.
Control / Function: Electric Latch Retraction (EL).
h.
Control / Function: Latchbolt Monitor Switch (LX).
i.
Control / Function: Pullman Latch (PL).
j.
Control / Function: Pneumatic Latch Retraction (PN).
k.
Control / Function: Pushpad Monitor Switch (RX).
l.
Control / Function: Double Pushpad Monitor Switch (RX2).
m.
Control / Function: Signal Switch (SS).
 
** NOTE TO SPECIFIER ** Select 22 Series. Retain the next paragraph.
 
n.
Series: 22.
 
** NOTE TO SPECIFIER ** Select trim type required. Delete 15 of the next 16 paragraphs. Dummy Trim and Lever Dummy Trim not recommended for fire door applications.
 
o.
Trim Type: Dummy Trim (DT).
p.
Trim Type: Exit Only (EO).
q.
Trim Type: Knob (Classroom) (K).
r.
Trim Type: Knob-Blank Escutcheon (K-BE)
s.
Trim Type: Knob-Dummy Trim (K-DT).
t.
Trim Type: Rigid Knob- NightLatch (K-NL).
u.
Trim Type: Lever (L).
v.
Trim Type: Lever - Blank Escutcheon (L-BE).
w.
Trim Type: Lever-Dummy Trim (L-DT).
x.
Trim Type: Lever - Night Latch (L-NL).
y.
Trim Type: Night Latch (NL).
z.
Trim Type: Night Latch Cylinder Assembly - Optional Pull (NL-OP).
aa.
Trim Type: Turn Lever (TL).
ab.
Trim Type: Turn Lever-Blank Escutcheon (TL-BE).
ac.
Trim Type: Thumbpiece (TP).
ad.
Trim Type: Thumbpiece-Blank Escutcheon (TP-BE).
 
** NOTE TO SPECIFIER ** Select Lever Style. Lever Style 6 (XX) is Standard. Delete 9 of the next 10 paragraphs.
 
ae.
Lever Type: Style 6 (XX).
af.
Lever Type: Style 1 (01).
ag.
Lever Type: Style 2 (02).
ah.
Lever Type: Style 3 (03).
ai.
Lever Type: Style 5 (05).
aj.
Lever Type: Style 7 (07).
ak.
Lever Type: Style 12 (12).
al.
Lever Type: Style 16 (16).
am.
Lever Type: Style 17 (17).
an.
Lever Type: Style 18 (18).
 
** NOTE TO SPECIFIER ** Retain the next paragraph if the selected hardware is for fire exit applications.
 
ao.
Fire Exit Device (F).
 
** NOTE TO SPECIFIER ** Retain optional equipment and configurations from the following seven paragraphs. Delete those not required.
 
ap.
Rods: Less Bottom Rod (LBR).
aq.
Lock Cylinder: Double Cylinder (2).
ar.
Alarming: Standard Alarm Kit (ALK).
as.
Alarming: External Inhibit Alarm Kit (ALK-EI).
at.
Alarming: Auto-Reset 1 1/2 Minute Alarm Kit (ALK-AR1).
au.
Alarming: Auto-Reset 3 Minute Alarm Kit (ALK-AR3).
av.
Alarming: Auto-Reset 6 Minute Alarm Kit (ALK-AR6).
 
** NOTE TO SPECIFIER ** Select Device Length based on door size(s). Delete paragraphs not required.
 
aw.
Length: 3 foot (914mm) (3').
ax.
Length: 4 foot (1219mm) (4').
 
** NOTE TO SPECIFIER ** Select Device Finish. BHMA 630 (US32D) only available in 98 Series. Delete six of the next seven paragraphs
 
ay.
Finish: BHMA 605 - Brass, Polished (US3).
az.
Finish: BHMA 604 - Brass, Satin (US4).
ba.
Finish: BHMA 625 - Chrome, Polished (US26).
bb.
Finish: BHMA 626 - Chrome, Satin (US26D).
bc.
Finish: BHMA 710 - Duranodic Dark Bronze (313AN).
bd.
Finish: Black Anodized (315AN).
be.
Finish: BHMA 630 - Stainless Steel, Satin (US32D).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
bf.
Handing: Right Hand Reverse (RHR).
bg.
Handing: Left Hand Reverse (LHR).
END OF SECTION