Download SECTION 08 71 53 READERS AND CREDENTIALS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 71 53
READERS AND CREDENTIALS
 
 
Copyright 2014 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** aptiQ an Allegion brand; Readers and Credentials.
This section is based on the products of aptiQ an Allegion brand, which is located at:
11819 N. Pennsylvania St.
Carmel, IN 46032
Toll Free Tel: 877-578-1247
Email: request info (contactus@allegion.com)
Web: us.allegion.com/brands/aptiq/Pages/default.aspx
[ Click Here ] for additional information.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Electronic Access Readers.
B.
Electronic Access Credentials.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 10 00 - Structural Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 08 11 00 - Metal Doors and Frames.
D.
Section 08 10 00 - Doors and Frames.
E.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A117.1 - Accessible and Useable Buildings and Facilities.
B.
ANSI A156.12 - American National Standard for Interconnected Locks.
C.
ANSI A156.13 - American National Standard for Mortise Locks and Latches Series 1000.
D.
ANSI A156.2 - American National Standard for Bored and Preassembled Locks and Latches.
E.
ANSI A156.3 - Door Controls - Exit Devices.
F.
ANSI A156.4 - American National Standard for Door Controls - Closers.
G.
UL 10C and UBC 7.2 (1997) - Standard for Safety for Positive Pressure Fire Tests of Door Assemblies.
H.
Underwriters Laboratories (UL). - Fire Resistance Directory.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two full size samples representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two full size samples, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All equipment specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience manufacturing door hardware.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
At project closeout, provide to the Owner or Owner's Representative an executed copy if the manufacturer's Limited Warranty against Manufacturing Defects.
1.
Duration: Ten (10) years.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: aptiQ an Allegion brand, which is located at: 11819 N. Pennsylvania St.; Carmel, IN 46032; Toll Free Tel: 877-578-1247; Email: contactus@allegion.com; Web: us.allegion.com/brands/aptiq/Pages/default.aspx
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Retain this article only if Multi-Technology Readers are required.
 
2.2
MULTI-TECHNOLOGY READERS
 
** NOTE TO SPECIFIER ** Select Reader type(s) required and delete those not required from the following five paragraphs.
 
A.
Reader: MT11 - Mullion Reader: Operates on a Weigand interface, Reads 125Khz; Complies with ISO Standards 14443A, 14443B and 15693.
1.
Dimensions: 5.91 inches x 1.72 inches x 0.81 inches.
2.
Read Range:
a.
Proximity: Up to 5 inches.
b.
MIFARE: Up to 4 inches.
c.
MIFARE DESFire EV1: Up to 2 inches.
d.
PIV Credential: Up to 2.5 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
B.
Reader: MTK15 - Single Gang Reader with Keypad: Operates on a Weigand interface, Reads 125KHz; Complies with ISO Standards 14443A, 14443B and 15693.
1.
Dimensions: 5.1 inches x 3.25 inches x 0.83 inches.
2.
Read Range:
a.
Proximity: Up to 5 inches.
b.
MIFARE: Up to 4 inches.
c.
MIFARE DESFire EV1: Up to 2 inches.
d.
PIV Credential: Up to 2.5 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
C.
Reader: MTMSK15 - Magnetic Stripe Reader with Keypad: Operates on a Weigand interface, Reads 125Khz; Complies with ISO Standards 14443A, 14443B and 15693.
1.
Dimensions: 4.43 inches x 5.17 inches x 0.83 inches.
2.
Read Range:
a.
Proximity: Up to 5 inches.
b.
MIFARE: Up to 4 inches.
c.
MIFARE DESFire EV1: Up to 2 inches.
d.
PIV Credential: Up to 2.5 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
D.
Reader: MT15 - Single Gang Reader: Operates on a Weigand interface, Reads 125Khz; Complies with ISO Standards 14443A, 14443B and 15693.
1.
Dimensions: 5.1 inches x 3.25 inches x 0.83 inches.
2.
Read Range:
a.
Proximity: Up to 5 inches.
b.
MIFARE: Up to 4 inches.
c.
MIFARE DESFire EV1: Up to 2 inches.
d.
PIV Credential: Up to 2.5 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
E.
Reader: MTMS15 - Magnetic Stripe Reader: Operates on a Weigand interface, Reads 125Khz Complies with ISO Standards 14443A, 14443B and 15693.
1.
Dimensions: 4.43 inches x 5.17 inches x 0.83 inches.
2.
Read Range:
a.
Proximity: Up to 5 inches.
b.
MIFARE: Up to 4 inches.
c.
MIFARE DESFire EV1: Up to 2 inches.
d.
PIV Credential: Up to 2.5 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
 
** NOTE TO SPECIFIER ** Retain this article only if Smart Readers are required.
 
2.3
SMART READERS
A.
Reader: SM10 - Mini-Mullion Reader: Operates on a Weigand interface, Complies with ISO Standards 14443A, 14443B and 15693.
1.
Dimensions: 4.26 inches x 1.72 inches x 0.81 inches.
2.
Read Range:
a.
MIFARE: Up to 4 inches.
b.
MIFARE DESFire EV1: Up to 2 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
 
** NOTE TO SPECIFIER ** Retain this article only if Proximity Readers are required.
 
2.4
PROXIMITY READERS
A.
Reader: PR10 - Mini-Mullion Reader: Operates on a Weigand interface, Reads 125Khz.
1.
Dimensions: 4.26 inches x 1.72 inches x 0.81 inches.
2.
Read Range: Up to 3 inches.
 
** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
 
3.
Color: Black (Standard).
4.
Color: Cream.
5.
Color: Warm Tone Brown.
6.
Color: Cool Tone Gray.
 
** NOTE TO SPECIFIER ** Select Cover attachment. Delete one of the next two paragraphs.
 
7.
Cover Attachment: Standard.
8.
Cover Attachment: Tamper resistant torx screw.
 
** NOTE TO SPECIFIER ** Retain this article only if Magnetic Stripe readers are required.
 
2.5
MAGNETIC STRIPE READERS AND ENCODERS
 
** NOTE TO SPECIFIER ** Select Reader type(s) required and delete those not required from the following six paragraphs.
 
A.
Reader: SERIII-W - Scramble Keypad Reader: Keypad reader designed to prevent onlookers from detecting the PIN code being entered.
1.
Dimensions: 5.39 inches x 4.17 inches x 2.05 inches.
2.
Input Voltage: 8-12 VDC.
3.
Input Current: 500mA max.
B.
Reader: SMR5 - Magnetic Stripe Reader:
1.
Dimensions: 1.95 inches x 1.3 inches x 5.5 inches.
2.
Input Voltage: 5 or 12 VDC.
3.
Input Current: 20mA at 12 VDC.
C.
Reader: SMR10 - Magnetic Stripe Reader: Mullion mount reader for indoor/outdoor applications.
1.
Dimensions: 1.95 inches x 1.3 inches x 5.5 inches.
2.
Input Voltage: 5 or 12 VDC.
3.
Input Current: 20mA at 12 VDC.
D.
Reader: SMR20 - Magnetic Stripe Reader: Mullion mount reader with keypad for indoor/outdoor applications.
1.
Dimensions: 1.95 inches x 1.3 inches x 5.5 inches.
2.
Keypad: 12 position membrane style.
3.
Input Voltage: 5 or 12 VDC.
4.
Input Current: 20mA at 12 VDC.
E.
Reader: CRM2 - Magnetic Stripe Credential Enrollment Reader:
1.
Dimensions: 3.67 inches x 1.325 inches x 1.19 inches.
 
** NOTE TO SPECIFIER ** Select Power Supply and Interface. Delete one of the next two paragraphs.
 
2.
Power Supply and Interface: USB: self-powered
3.
Power Supply and Interface: RS-232 [DB9F] model: 5V supplied by either PS/2 keyboard pass-through or USB power tap
F.
Reader: CRP2 - Proximity Credential Enrollment Reader:
1.
Dimensions: 3.375 inches x 2 inches x 0.6 inches.
2.
Power Supply and Interface: USB: self-powered.
3.
Transmit Frequency: 125 kHz.
4.
Read Range: Up to 3 inches.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if Magnetic Stripe encoders are required.
 
G.
Encoder: CL-Encoder2 - Magnetic Stripe Credential Encoder.
1.
Dimensions: 3.85 inches x 4.47 inches x 8.44 inches.
 
** NOTE TO SPECIFIER ** Select Interface. Delete one of the next two paragraphs.
 
2.
Interface: RS232 - for use with Schlage software
3.
Interface: USB.
4.
Input Voltage: 12 VDC.
5.
Input Current: 300mA to 3A.
 
** NOTE TO SPECIFIER ** Retain this article only if Keypads are required.
 
2.6
KEYPADS
 
** NOTE TO SPECIFIER ** Select Keypad type(s) required and delete those not required from the following five paragraphs.
 
A.
Keypad: KP2000E - Single Gang Flush Mount Keypad with hardened backlit keys.
1.
Dimensions: 4.50 inches 2.75 inches x .60 inches.
2.
PIN Length: 1-10 Digits.
3.
Maximum Users: 500.
4.
Input Voltage: 10-30 VDC / 12-24 VAC.
5.
Access Control: Monitors DPS, controls various electronic hardware, triggers door propped, forced door alert or alarm shunt.
6.
Relays: 2 Form C, expandable to 10 programmable outputs.
7.
Outputs: 2 independent (programmable with the option to add 8 more).
B.
Keypad: KP2000EM - Single Gang Flush Mount Keypad with braille alpha-numeric keys.
1.
Dimensions: 4.50 inches 2.75 inches x .60 inches.
2.
PIN Length: 1-10 Digits.
3.
Maximum Users: 500.
4.
Input Voltage: 10-30 VDC / 12-24 VAC.
5.
Access Control: Monitors DPS, controls various electronic hardware, triggers door propped, forced door alert or alarm shunt.
6.
Relays: 2 Form C, expandable to 10 programmable outputs.
7.
Outputs: Programmable.
C.
Keypad: KP212 - Mullion Mounted Keypad:
1.
Dimensions: 1.71 inches x 6.48 inches x 1.13 inches.
2.
PIN Length: 1-6 Digits.
3.
Maximum Users: 120.
4.
Input Voltage: 10-30 VDC / 12-24 VAC.
5.
Access Control: Programmable relay activation time (0-99 seconds).
6.
Relays: 2 relays (main and aux).
7.
Outputs: 2 independent (configurable).
D.
Keypad: KP232 - Mullion Mounted Keypad:
1.
Dimensions: 6.5 inches 1.75 inches x 1.25 inches.
2.
PIN Length: 1-6 Digits.
3.
Maximum Users: 120.
4.
Input Voltage: 10-30 VDC / 12-24 VAC.
5.
Access Control: 4 dedicated relay outputs (lock release, door forced, door propped and alarm shunt).
6.
Relays: Main, prop door, forced door and alarm shunt relay.
7.
Outputs: 4 independent (dedicated).
E.
Keypad: SEKPDWG - Keypad Reader:
1.
Dimensions: 5.125 inches 3.375 inches x 0.437 inches.
2.
PIN Length: 1-8 Digits.
3.
Input Voltage: 5-12 VDC.
4.
Input Current: 20mA.
F.
Keypad: SEKPDMGW - Mullion Mounted Keypad Reader:
1.
Dimensions: 7.125 inches 1.75 inches x 0.75 inches.
2.
PIN Length: 1-8 Digits.
3.
Input Voltage: 5-12 VDC.
4.
Input Current: 20mA.
2.7
CREDENTIALS
 
** NOTE TO SPECIFIER ** Select Credential type(s) required and delete those not required from the following five paragraphs.
 
A.
Credential Type: Clamshell.
 
** NOTE TO SPECIFIER ** Select Technology. Delete three of the next four paragraphs.
 
1.
Technology: 125 Khz proximity.
2.
Technology: 125 Khz MIFARE; ISO 14443.
3.
Technology: 13.56 MHz MIFARE; ISO 14443.
4.
Technology: 13.56 MHz MIFARE; DESFire EV1.
B.
Credential Type: ISO-Glossy White.
 
** NOTE TO SPECIFIER ** Select Technology. Delete four of the next five paragraphs.
 
1.
Technology: 125 Khz proximity.
2.
Technology: 125 Khz MIFARE; ISO 14443.
3.
Technology: 125 Khz MIFARE; DESFire EV1.
4.
Technology: 13.56 MHz MIFARE; ISO 14443.
5.
Technology: 13.56 MHz MIFARE; DESFire EV1.
C.
Credential Type: Keyfob.
 
** NOTE TO SPECIFIER ** Select Technology. Delete three of the next four paragraphs.
 
1.
Technology: 125 Khz proximity.
2.
Technology: 125 Khz MIFARE; ISO 14443.
3.
Technology: 13.56 MHz MIFARE; ISO 14443.
4.
Technology: 13.56 MHz MIFARE; DESFire EV1.
D.
Credential Type: Adhesive PVC Disk.
 
** NOTE TO SPECIFIER ** Select Technology. Delete one of the next two paragraphs.
 
1.
Technology: 125 Khz proximity.
2.
Technology: 13.56 MHz MIFARE; DESFire EV1.
E.
Credential Type: Mobile.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION