Customize this spec with SpecWizard
Download SECTION 08 71 70 WEATHERSTRIPPING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 71 70
WEATHERSTRIPPING
 
 
Copyright 2008 - 2009 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Accurate Metal Weather Strip Co., Inc.; Weatherstripping.
This section is based on the products of Accurate Metal Weather Strip Co., 1nc., which is located at:
725 S. Fulton Avenue.
Mount Vernon, NY 10550-5086.
Toll Free Tel: (800) 536-6043.
Tel: (914) 668-6042.
Fax: (914) 668-6062
Email: info@accurateweatherstrip.com
Web: www.accurateweatherstrip.com
Accurate Metal Weather Strip Company began business in 1898, over 100 years, and five generations of the Kammerer family have made 'ACCURATE' a pioneer in the development of better, more efficient weatherstripping. 'ACCURATE' will continue to develop the best possible weatherstripping to meet all conditions, particularly in the important energy conservation areas..Our website illustrates some of the more common types of doors & windows, together with the Accurate equipment designed to satisfy leakage problems, in most cases, for the life of the building. Special strips for unusual requirements can be manufactured to your specification..The Accurate Metal Weather Strip Company began business under the name of Acme Weatherstrip. In 1917 the name was changed to Accurate Metal Weatherstrip Company, 1nc..'ACCURATE' takes great pride in giving their customers quality products for their particular project. The many varying types of sash and door construction used today make it impossible to provide one standard system of weatherstripping which will meet all conditions accurately and efficiently. 'ACCURATE' metal weatherstrips are available in a number of designs to meet the peculiarities of the particular sash or door construction involved..Energy Conservation: To maintain even temperatures, present day heating and cooling systems are designed to achieve a fine balance of distribution. The successful operation depends on the elimination of air leakage around doors and windows.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Door Weatherstrips.
B.
Window Weatherstrips.
C.
Interlocking Weatherstrips.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 08 11 00 - Metal Doors and Frames.
B.
Section 08 10 00 - Doors and Frames.
C.
Section 08 30 00 - Specialty Doors and Frames.
D.
Section 08 41 00 - Entrances and Storefronts.
E.
Section 08 54 13 - Fiberglass Windows.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 84 - Title; 2001.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide plan, section, elevation and perspective drawings as necessary to detail dimensions and characteristics of each product specified in this section and to depict proper installation techniques.
D.
LEED Submittals: Provide documentation that Work specified in this section contribute to LEED Credit EQ 7 - Thermal Comfort.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two samples representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) representing each product specified.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Accurate Metal Weather Strip Co., Inc., which is located at: 725 S. Fulton Ave. ; Mount Vernon, NY 10550-5086; Toll Free Tel: 800-536-6043; Tel: 914-668-6042; Fax: 914-668-6062; Email: request info (sales@accurateweatherstrip.com); Web: www.accurateweatherstrip.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
 
** NOTE TO SPECIFIER ** Retain only types required on this project from the following article. Delete if door weatherstrips are not specified.
 
2.2
DOOR WEATHERSTRIPS
A.
Hinged Door Weather Strip Saddles/Sectional:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: T1.
2.
Type: T2.
3.
Type: T3.
4.
Type: T4.
5.
Type: T5.
6.
Type: T2E.
7.
Type: S1.
8.
Type: S5.
9.
Type: S11.
10.
Type: S13.
11.
Type: S14.
12.
Type: S16.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete four of the next five paragraphs.
 
13.
Material/Finish: Extruded bronze alloy 385 - Polished Finish (Class 85).
14.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86).
15.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
16.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
17.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
B.
Hinged Door Weather Strip Saddles - Assemblies:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 28C.
2.
Type: 32C.
3.
Type: 32B.
4.
Type: 32D.
5.
Type: 34A.
6.
Type: 34.
7.
Type: 32C-Assembly.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete four of the next five paragraphs.
 
8.
Material/Finish: Extruded bronze alloy 385 - Polished Finish (Class 85).
9.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86).
10.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
11.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
12.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
C.
Out-Swinging Door Saddles:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 939A.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 930A.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 830.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete four of the next five paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
e.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
4.
Type: 928S.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
5.
Type: 828S.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
6.
Type: 831.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
7.
Type: 931E.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
D.
Out-Swinging Door Thresholds:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 932R.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 938B.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 938F.
a.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
4.
Type: 928.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
5.
Type: 930C.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
6.
Type: 932.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
7.
Type: 832.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
8.
Type: 932L.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
9.
Type: 832L.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
10.
Type: 928L.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
11.
Type: 21Z.
a.
Material/Finish: Zinc.
12.
Type: 21B.
a.
Material/Finish: Brass- Alloy260
13.
Type: 931.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
b.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
14.
Type: 838F.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
E.
In-Swinging Door Saddles - Waterproof:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 987.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 941.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 841.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
4.
Type: 934C.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
5.
Type: 942.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
6.
Type: 842.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
7.
Type: 32D.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete four of the next five paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
e.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
8.
Type: 823.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
9.
Type: 824.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
10.
Type: 925.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
11.
Type: 825.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
12.
Type: 969B.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
13.
Type: 869B.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
14.
Type: 926A.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
15.
Type: 826.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
16.
Type: 931.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
17.
Type: 831.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
18.
Type: 931E.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
F.
Door Bottoms - Threshold Weatherstrip:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 9113.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 9LE.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 8LE.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
4.
Type: 21Z.
a.
Material/Finish: Zinc.
5.
Type: 21B.
a.
Material/Finish: Brass - Alloy 260.
6.
Type: 9112.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
7.
Type: 938H.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
8.
Type: 838H.
a.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
9.
Type: 51Z.
a.
Material/Finish: Zinc 0.028 inch (0.71mm) thickness.
10.
Type: 51B.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete one of the next two paragraphs.
 
a.
Material/Finish: Bronze 0.028 inch (0.71mm) thickness alloy 230 - Polished Finish (Class 85).
b.
Material/Finish: Bronze 0.028 inch (0.71mm) thickness alloy 230 - Mill Finish (Class 22).
11.
Type: 9LR.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
12.
Type: 8LR.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Bronze .032 inch thickness alloy 260 - Polished Finish (Class 85).
b.
Material/Finish: Bronze .032 inch thickness alloy 260 - Dark "Oxidized" Finish (Class 86).
c.
Material/Finish: Bronze .032 inch thickness alloy 260 - Satin Finish (Class 87).
d.
Material/Finish: Bronze .032 inch thickness alloy 260 - Mill Finish (Class 88).
13.
Type: 26Z.
a.
Material/Finish: Zinc.
14.
Type: 26B.
a.
Material/Finish: Bronze alloy 230.
15.
Type: A15.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
16.
Type: B15.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
G.
Commercial Saddles - Sectional:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: E F5 E.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
2.
Type: 9F5.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 8F5.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
4.
Type: 9F4.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
5.
Type: 8F4.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
6.
Type: 9F3.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
7.
Type: 8F3.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
8.
Type: E F3 FC F3 EB.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
9.
Type: 9E.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
10.
Type: 8E.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
11.
Type: 9FC.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
12.
Type: 8FC.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete one of the next two paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polished Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
13.
Type: 9EB.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
14.
Type: 9ES.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
15.
Type: 8ES.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
16.
Type: ES F3 E.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
17.
Type: 9ED.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
18.
Type: 8ED.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
19.
Type: ED F3 E.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
H.
Commercial Saddles - Plain and Fluted Top:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 935.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 936.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 965T.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
4.
Type: 885.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
5.
Type: 986.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
6.
Type: 886.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
7.
Type: 965.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
8.
Type: 865.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
9.
Type: 905.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
10.
Type: 93S.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
11.
Type: 912.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
12.
Type: 812.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
13.
Type: 912AA.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
14.
Type: 812AA.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
15.
Type: 912BB.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
16.
Type: 812BB.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
17.
Type: 900.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
18.
Type: 800.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
19.
Type: 913.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
20.
Type: 813.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
21.
Type: 913C.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
22.
Type: 813C.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
23.
Type: 813G.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
I.
Door Bottoms - Soundproof and Lightproof:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 950.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 850.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
3.
Type: S158.
a.
Material/Finish: Stainless Steel.
4.
Type: B158.
a.
Material/Finish: Bronze alloy 230.
5.
Type: B142.
a.
Material/Finish: Bronze alloy 230.
b.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
6.
Type: S142.
a.
Material/Finish: Stainless Steel.
7.
Type: 953S.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
8.
Type: B135.
a.
Material/Finish: Bronze alloy 230.
9.
Type: S135.
a.
Material/Finish: Stainless Steel.
10.
Type: 192.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
11.
Type: 972.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
12.
Type: 952.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
J.
Automatic Door Bottoms - Soundproof and Lightproof:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 424.
a.
Housing Material: Galvanized steel.
b.
Adjustment: 0 to 1 inch drop (0-25mm).
2.
Type: 424A.
a.
Housing Material: Galvanized steel.
b.
Adjustment: 0 to 1 inch drop (0-25mm).
3.
Type: 425S.
a.
Housing Material: Extruded aluminum.
 
** NOTE TO SPECIFIER ** Select Optional cover material. Delete one of the next two paragraphs or both if not specified.
 
b.
Cover: Stainless Steel.
c.
Cover: Bronze.
d.
Adjustment: 0 to 1 inch drop (0-25mm).
4.
Type: 425.
a.
Housing Material: Extruded aluminum.
b.
Adjustment: 0 to 1 inch drop (0-25mm).
5.
Type: 426S.
a.
Housing Material: Extruded aluminum.
 
** NOTE TO SPECIFIER ** Select Optional cover material. Delete one of the next two paragraphs or both if not specified.
 
b.
Cover: Stainless Steel.
c.
Cover: Bronze.
d.
Adjustment: 0 to 1 inch drop (0-25mm).
6.
Type: 426.
a.
Housing Material: Extruded aluminum.
b.
Adjustment: 0 to 1 inch drop (0-25mm).
K.
Adjustable Doorstops - Soundproof and Lightproof:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 192.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 191.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 904.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
4.
Type: 804.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
5.
Type: 9150.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
6.
Type: 8150.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
7.
Type: 903.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
8.
Type: 803.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
9.
Type: 953S.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
10.
Type: 900A.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
11.
Type: 950N.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
12.
Type: 850N.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
13.
Type: 2700V.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
14.
Type: 2700N.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
15.
Type: 2700P.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
16.
Type: 3000.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
17.
Type: 2000.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
18.
Type: 1900.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
19.
Type: 1700.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
20.
Type: 2200.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
21.
Type: 1500.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
22.
Type: 1800N.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
L.
Meeting Stiles - Adjustable Astragals:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 9155 Surface Astragal.
a.
Material: Aluminum.
2.
Type: 9157 Half Mortise Astragal.
a.
Material: Aluminum.
3.
Type: 9156 Mortise Astragal.
a.
Material: Aluminum.
4.
Type: 901.
a.
Material: Aluminum and wool pile.
5.
Type: 1000P.
a.
Material: Aluminum and wool pile.
M.
Meeting Stiles:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 9150M.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 9111.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: S160.
a.
Material: Stainless Steel.
4.
Type: B160.
a.
Material/Finish: Bronze alloy 230.
5.
Type: 953.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
6.
Type: S158.
a.
Material: Stainless Steel.
7.
Type: B158.
a.
Material/Finish: Bronze alloy 230.
8.
Type: 904.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
9.
Type: 804.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete three of the next four paragraphs.
 
a.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
10.
Type: 93.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
11.
Type: 953SL.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
N.
Interlocking Hinged Door Weatherstrips - Surface:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 15LC.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
2.
Type: 243.
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
3.
Type: 725.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete four of the next five paragraphs.
 
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
b.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
c.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
d.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
e.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
4.
Type: 700.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete four of the next five paragraphs.
 
a.
Material/Finish: Extruded aluminum alloy 6063 T5 - Mill Finish (Class 99).
b.
Material/Finish: Extruded bronze alloy 385 - Polish Finish (Class 85).
c.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86)
d.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
e.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
5.
Type: 550.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete one of the next two paragraphs.
 
a.
Material/Finish: Zinc.
b.
Material/Finish: Bronze alloy 230.
6.
Type: 550 Alternate.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete one of the next two paragraphs.
 
a.
Material/Finish: Zinc.
b.
Material/Finish: Bronze alloy 230.
7.
Type: Meeting Stile.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete one of the next two paragraphs.
 
a.
Material/Finish: Zinc.
b.
Material/Finish: Bronze alloy 230.
O.
Interlocking Hinged Door Weatherstrips - Concealed:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 7-8-C. Head and Lock Side; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
2.
Type: 7-8. Head and Lock Side; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
3.
Type: Style CC. Head.
 
** NOTE TO SPECIFIER ** Select Door Thickness. Delete one of the next two paragraphs
 
a.
1-3/4 inch (45mm) thickness.
b.
2-1/4 inch (57mm) thickness.
4.
Type: 17-8C. Head and Lock Side; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
5.
Type: 1. Hinge Side; 0.018 inch (0.46mm) thickness.
6.
Type: 17 Hinge Side. 0.020 inch (0.51mm) thickness.
7.
Type: 17-17 Meeting Stile. 0.020 inch (0.51mm) thickness.
8.
Type: 17-17 Head and Lock Side. 0.020 inch (0.51mm) thickness.
9.
Type: 17N. 0.020 inch (0.51mm) thickness.
10.
Type: 17. 0.020 inch (0.51mm) thickness.
11.
Type: 17S. 0.020 inch (0.51mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material/Finish. Delete one of the next two paragraphs
 
a.
Material/Finish: Zinc
b.
Material/Finish: Bronze alloy 230; 0.020 inch (0.51mm) thickness.
P.
Hinged Door Weatherstrips - Spring Type :
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: DC-1.
 
** NOTE TO SPECIFIER ** Select material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) zinc.
b.
Material: 0.020 inch (0.51mm) bronze.
2.
Type: DC-2.
 
** NOTE TO SPECIFIER ** Select material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) zinc.
b.
Material: 0.020 inch (0.51mm) bronze.
3.
Type: Series 600. B602-1 inch (25.38mm).
4.
Type: Series 600. B603-1-1/8 inch (28.55mm).
5.
Type: Series 600. B604-1-1/4 inch (31.73mm).
6.
Type: Series 600. B605-1-3/8 inch (34.90mm).
7.
Type: Series 600. B606-1-1/2 inch (38.07mm).
a.
Material: 0.009 inch (0.23mm) high tempered bronze.
8.
Type: B185.
a.
Material: 0.0063 inch (0.16mm) bronze.
9.
Type: S180.
a.
Material: 0.005 inch (0.13mm) stainless steel.
10.
Type: B180.
a.
Material: 0.0063 inch (0.16mm) bronze.
11.
Type: S181.
a.
Material: 0.005 inch (0.13mm) stainless steel.
12.
Type: B181.
a.
Material: 0.0063 inch (0.16mm) bronze.
13.
Type: S182.
a.
Material: 0.006 inch (0.16mm) stainless steel.
14.
Type: B182.
a.
Material: 0.009 inch (0.23mm) bronze.
15.
Type: S183.
a.
Material: 0.005 inch (0.13mm) stainless steel.
16.
Type: B183.
a.
Material: 0.0063 inch (0.16mm) bronze.
17.
Type: S184.
a.
Material: 0.005 inch (0.13mm) stainless steel.
18.
Type: B184.
a.
Material: 0.0063 inch (0.16mm) bronze.
19.
Type: S118L.
a.
Material: 0.005 inch (0.13mm) stainless steel.
20.
Type: B118L.
a.
Material: 0.0063 inch (0.16mm) bronze.
Q.
Weatherstrips for Industrial Sliding Doors:
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 902.
a.
Material: Aluminum backed wool pile.
2.
Type: 2700G.
a.
Material: Aluminum with vinyl insert.
3.
Type: 2700P.
a.
Material: Aluminum with poly fin pile insert.
4.
Type: LN. Looped Neoprene: Class 2 Grade 40 with retainer.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs
 
a.
Material: Looped Neoprene with Extruded Aluminum retainer
b.
Material: looped Neoprene with Extruded Bronze retainer
 
** NOTE TO SPECIFIER ** Retain only types required on this project from the following article. Delete if window weatherstrips are not specified.
 
2.3
WINDOW WEATEHRSTRIPS
A.
Double Hung Windows - Series No. 10X (1 3/4 inch or 2 1/4 inch sash).
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 1X.
 
** NOTE TO SPECIFIER ** Select Material. Delete three of the next four paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
c.
Material: 0.028 inch (0.71mm) Zinc.
d.
Material: 0.045 inch (1.14mm) Zinc.
2.
Type: 3X.
 
** NOTE TO SPECIFIER ** Select Material. Delete three of the next four paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
c.
Material: 0.028 inch (0.71mm) Zinc
d.
Material: 0.045 inch (1.14mm) Zinc
3.
Type: 6X.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
4.
Type: 4CHX.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
5.
Type: 5CHX.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
6.
Type: 6CHX.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
7.
Type: 7CHX.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.020 inch (0.51mm) Bronze.
b.
Material: 0.018 inch (0.46mm) Zinc.
B.
Casement Windows - Series No. 100 - All Types of Metal Casements.
 
** NOTE TO SPECIFIER ** Select Model(s). Retain only those required and delete all others.
 
1.
Type: 200.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.0063 inch (0.16mm) Bronze.
b.
Material: 0.005 inch (0.13mm) Stainless Steel.
2.
Type: 201.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.0063 inch (0.16mm) Bronze.
b.
Material: 0.005 inch (0.13mm) Stainless Steel.
3.
Type: 202.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
a.
Material: 0.0063 inch (0.16mm) Bronze.
b.
Material: 0.005 inch (0.13mm) Stainless Steel.
C.
Double Hung Windows - Series No. 10-Up (1 3/8 inch or 1 3/4 inch double hung sash).
 
** NOTE TO SPECIFIER ** Select Sash size. Delete one of the next two paragraphs.
 
1.
Sash: 1 3/8 inch (35mm):
a.
Head Type: 2; 0.018 inch (0.46mm) thickness.
b.
Sill Type: 3; 0.018 inch (0.46mm) thickness.
c.
Meeting Rail Type: 7/8; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
d.
Upper Side Type: 2CH; 0.018 inch (0.46mm) thickness.
e.
Lower Side Type: 4CH; 0.018 inch (0.46mm) thickness.
2.
Sash: 1 3/4 inch (45mm):
a.
Head Type: 3; 0.018 inch (0.46mm) thickness.
b.
Sill Type: 6; 0.018 inch (0.46mm) thickness.
c.
Meeting Rail Type: 7/8; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
d.
Upper Side Type: 3CH; 0.018 inch (0.46mm) thickness.
e.
Lower Side Type: 5CH; 0.018 inch (0.46mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
3.
Material: Zinc.
4.
Material: Bronze. 0.020 inch (0.51mm) thickness
D.
Double Hung Windows - Series No. 20 - Double Groove Type.
1.
Head Type: 1; 0.018 inch (0.46mm) thickness.
2.
Sill Type: 17a; 0.028 inch (0.71mm) thickness.
3.
Meeting Rail Type: 7/8c; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
4.
Upper Side Type: 11; 0.018 inch (0.46mm) thickness.
5.
Lower Side Type: 11; 0.018 inch (0.46mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
6.
Material: Zinc.
7.
Material: Bronze. 0.020 inch (0.51mm) thickness unless noted heavier
E.
Double Hung Windows - Series No. 30 - Heavy Duty Type.
1.
Head Type: 1; 0.018 inch (0.46mm) thickness.
 
** NOTE TO SPECIFIER ** Select sill strip. Delete one of the next two paragraphs.
 
2.
Sill Type: 17a; 0.028 inch (0.71mm) thickness.
3.
Sill Type: 12; 0.045 inch (1.14mm) thickness.
4.
Meeting Rail Type: 7/8; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
5.
Upper Side Type: 11a Channel; 0.045 inch (1.14mm) thickness. Liner; 0.018 inch (0.46mm) thickness.
6.
Lower Side Type: 11a Channel 0.045 inch (1.14mm) thickness. Liner; 0.018 inch (0.46mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
7.
Material: Zinc.
8.
Material: Bronze. 0.020 inch (0.51mm) thickness unless noted heavier
F.
Double Hung Windows - Series No. 35 - Unique Balance Type.
 
** NOTE TO SPECIFIER ** Select Sash size. Delete one of the next two paragraphs.
 
1.
Sash: 1 3/8 inch (35mm):
a.
Head Type: 2; 0.018 inch (0.46mm) thickness.
b.
Sill Type: 3; 0.018 inch (0.46mm) thickness.
c.
Meeting Rail Type: 7/8; 0.020 inch/0.018 inch (0.51mm/0.46mm) thickness.
d.
Upper Side Type: 61; 0.018 inch (0.46mm) thickness.
e.
Lower Side Type: 60; 0.018 inch (0.46mm) thickness.
2.
Sash: 1 3/4 inch (45mm):
a.
Head Type: 3; 0.018 inch (0.46mm) thickness.
b.
Sill Type: 6; 0.018 inch (0.46mm) thickness.
c.
Meeting Rail Type: 7/8; 0.018 inch/0.020 inch (0.46mm/0.51mm) thickness.
d.
Upper Side Type: 61a; 0.018 inch (0.46mm) thickness.
e.
Lower Side Type: 60a; 0.018 inch (0.46mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
3.
Material: Zinc.
4.
Material: Bronze. 0.020 inch (0.51mm) thickness
G.
Double Hung Windows - Series No. 60 - Kalamein Sash.
1.
Head Type: 17/18; 0.020 inch (0.51mm) thickness.
2.
Sill Type: 17/18; 0.020 inch (0.51mm) thickness.
3.
Meeting Rail Type: 17/19a; 0.020 inch (0.51mm) thickness.
4.
Upper Side Type: 17/18; 0.020 inch (0.51mm) thickness.
5.
Lower Side Type: 17/18; 0.020 inch (0.51mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
6.
Material: Zinc.
7.
Material: Bronze.
H.
Casement Windows - Series No. 80 - Inswinging Wood Casement.
 
** NOTE TO SPECIFIER ** Select Sash size. Delete one of the next two paragraphs.
 
1.
Sash: 1 3/4 inch to 2 1/4 inch (45mm - 57mm).
a.
Head Stile Type: 8c; 0.018 inch (0.46mm) thickness.
b.
Lock Stile Type: 17; 0.020 inch (0.51mm) thickness.
c.
Hinged Stile Type: 1; 0.018 inch (0.46mm) thickness.
d.
Sill Type: 829.
 
** NOTE TO SPECIFIER ** Select Material/Finish for 829. Delete three of the next four paragraphs.
 
1)
Material/Finish: Extruded bronze alloy 385 - Polished Finish (Class 85).
2)
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86).
3)
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
4)
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
e.
Meeting Stile Type: 7-8C; 0.018 inch/0.020 inch (0.46mm/0.51mm) thickness.
2.
Sash: 1 1/8 inch to 1 3/8 inch (29mm - 35mm).
a.
Head Stile Type: 8c; 0.018 inch (0.46mm) thickness.
b.
Lock Stile Type: 17; 0.020 inch (0.51mm) thickness.
c.
Hinged Stile Type: 1; 0.018 inch (0.46mm) thickness.
d.
Sill Type: 29.
e.
Meeting Stile Type: 7-8C; 0.018 inch/0.020 inch (0.46mm/0.51mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
3.
Material: Zinc.
4.
Material: Bronze. 0.020 inch (0.51mm) thickness
I.
Casement Windows - Series No. 90 - Outswinging Wood Casement.
1.
Head Stile Type: 8; 0.018 inch (0.46mm) thickness.
2.
Lock Stile Type: 17; 0.020 inch (0.51mm) thickness.
3.
Hinged Stile Type: 1; 0.018 inch (0.46mm) thickness.
4.
Sill Type: 823
 
** NOTE TO SPECIFIER ** Select Material/Finish for 823. Delete three of the next four paragraphs
 
a.
Material/Finish: Extruded bronze alloy 385 - Polished Finish (Class 85).
b.
Material/Finish: Extruded bronze alloy 385 - Dark "Oxidized" Finish (Class 86).
c.
Material/Finish: Extruded bronze alloy 385 - Satin Finish (Class 87).
d.
Material/Finish: Extruded bronze alloy 385 - Mill Finish (Class 88).
5.
Meeting Stile Type: 17-8C; 0.018 inch/0.020 inch (0.46mm/0.51mm) thickness.
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
6.
Material: Zinc.
7.
Material: Bronze. 0.020 inch (0.51mm) thickness
 
** NOTE TO SPECIFIER ** Retain only types required on this project from the following article. Delete if interlocking weatherstrips are not specified.
 
2.4
INTERLOCKING WEATHERSTRIPS
A.
1 - Plain Rib Strip - 1 inch (25mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
B.
2 - Plain Rib Strip - 1 3/8 inch (35mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
C.
2C - Side Strip - 1 3/8 inch (35mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
D.
2CH - Side Strip - 1 3/8 inch (35mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
E.
3 - Plain Rib Strip - 1 5/8 inch (41mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
F.
3C - Side Strip - 1 5/8 inch (41mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
G.
3CH - Side Strip - 1 5/8 inch (41mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
H.
4C - Side Strip - 1 7/8 inch (48mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
I.
4CH - Side Strip - 1 3/4 inch (45mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
J.
5C - Side Strip - 2 1/4 inch (57mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
K.
5CH - Side Strip - 2 1/8 inch (54mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
L.
6 - Plain Rib Strip - 2 1/8 inch (54mm) Base:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
M.
7 - Meeting Rail Hook:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.020 inch (0.51mm) thickness
N.
7S - Meeting Rail Hook:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.020 inch (0.51mm) thickness
O.
8 - Meeting Rail Flat:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
P.
8C - Meeting Rail Flat:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
Q.
11A - Side Strip Liner and Channel:
1.
Liner Thickness: 0.018 inches (0.46mm).
2.
Channel Thickness: 0.045 inches (1.14mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
3.
Material: Bronze. 0.020 inch (0.51mm) thickness unless noted heavier
4.
Material: Zinc.
R.
11 - Side Strip Simplex Type:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
S.
12 - Sill Strip:
1.
Thickness: 0.045 inches (1.14mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
T.
17 - Regular Single Base:
1.
Thickness: 0.02 inches (0.51mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
U.
17N - Narrow Single Base:
1.
Thickness: 0.02 inches (0.51mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
V.
17S - Wide Single Base:
1.
Thickness: 0.02 inches (0.51mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
W.
17A - Heavy Single Base:
1.
Thickness: 0.028 inches (0.71mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
X.
18 - Surface Interlock:
1.
Thickness: 0.02 inches (0.51mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
Y.
19A - Surface Interlock:
1.
Thickness: 0.02 inches (0.51mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
Z.
20 - Series 10UP Liner Strip 3/16 inch (4.75mm) Groove:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
AA.
20A - Series 10UP Liner Strip 3/16 inch (4.75mm) Groove:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
AB.
21 - Interlock For Thresholds:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
AC.
22 - Lock Strip 9 inch (229mm) Interlock:
1.
Thickness: 0.02 inches (0.51mm).
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
2.
Material: Bronze.
3.
Material: Zinc.
AD.
22H - Spring Bronze Lock Strip 9 inch (229mm) Stainless Steel:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze 0.006 inches (0.15mm).
2.
Material: Stainless Steel 0.005 inches (0.12mm).
AE.
30 - Series 10x Liner Strip 7/32 inch (5.5mm) Groove:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
AF.
31 - Series 10x:
 
** NOTE TO SPECIFIER ** Select Material. Delete one of the next two paragraphs.
 
1.
Material: Bronze. 0.020 inch (0.51mm) thickness
2.
Material: Zinc. 0.018 inch (0.46mm) thickness
AG.
217- Meeting Rail Block:
1.
Thickness: N/A
2.
Material: Zinc.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION