Download SECTION 08 87 13 ARCHITECTURAL WINDOW FILM for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 87 13
ARCHITECTURAL WINDOW FILM
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Scorpion Protective Coatings, Inc.; architectural window films, safety and security window films, and privacy window films.
This section is based on the products of Scorpion Protective Coatings, Inc., which is located at:
6184 S. US HWY. 231
Cloverdale, IN 46120
Toll Free Tel: 800-483-9087
Fax: 765-653-7175
Email: request info (info@scorpionwindowfilm.com)
Web: scorpionwindowfilm.com
[ Click Here ] for additional information.
Scorpion is a family owned company that has been serving automotive aftermarket & accessory customers since 1996. Our philosophy has always been to offer a better product with exceptional customer service. We want you to try our window tinting film products and see for yourself why installers are switching to Scorpion.
Scorpion offers window tint for a variety of applications and industries including automotive, architectural, safety/security, anti-graffiti, and paint protection films. Scorpion Window Film is manufactured from the highest quality polyesters which meet the demands of our customers around the globe. While window tinting films are built to block harmful UV rays, reduce solar heat, control glare, and keep you safe - our window tints are built to look great too.
We know that window film applicators are serious about providing their customers with the best window film products possible. In order to do that they need a great customer service and support team to back them up. Our sales staff and technicians are very knowledgeable and will work hard to earn your window tint business and keep it.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Architectural Window Film:
1.
Mirage Series.
2.
Vision Series.
3.
Flare Series.
4.
Element Series.
5.
Spirit Series.
B.
Safety and Security Window Film:
1.
Safety Security Clear Series.
2.
Solar Security Series.
3.
Anti-Graffiti Series.
C.
Privacy Window Film:
1.
White Out.
2.
Black Out.
3.
White Frost.
4.
Frosted Crystal.
5.
Frosted Vision.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 08 54 13 - Fiberglass Windows.
B.
Section 08 60 00 - Roof Windows and Skylights.
C.
Section 08 83 13 - Mirrored Glass Glazing.
D.
Section 08 44 23 - Structural Sealant Glazed Curtain Wall.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's current technical literature on each product to be used, including:
1.
Manufacturer's Data Sheets.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Verification Samples: For each film specified, two samples representing actual film.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten years experience.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of two years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Remodel mock-up area as required to produce acceptable work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Comply with manufacturer's instructions for storage and handling.
B.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Scorpion Protective Coatings, Inc., which is located at: 6184 S. US HWY. 231; Cloverdale, IN 46120; Toll Free Tel: 800-483-9087; Fax: 765-653-7175; Email: request info (info@scorpionwindowfilm.com); Web: scorpionwindowfilm.com
B.
Substitutions: Not permitted.
 
** NOTE TO SPECIFIER ** Reduce utility costs while reinforcing the durability, value and style of your home or office. With the Scorpion Architectural Series of commercial and residential window film, glass protection is just one of the many advantages. You'll also reap the benefits of energy savings. Reduce damaging glare and use our built-in solar control to achieve greater energy efficiency overall. Choose from several decorative options, each designed to enhance the visual statement of your home or office design. Delete if not required.
 
2.2
ARCHITECTURAL WINDOW FILM
 
** NOTE TO SPECIFIER ** The Mirage Series provides excellent glare and solar protection in areas of extreme heat. With a futuristic, metallic look, Mirage is a perfect window film option for today's most sophisticated commercial and residential architecture. Designed for maximum heat rejection, Mirage decreases overall energy costs and improves HVAC energy efficiency. Available in 3 shades, Mirage allows you to choose your own level of performance and style. Delete if not required.
 
A.
Mirage Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. APG20SV:
a.
Visible Light Transmitted (VLT): 19.
b.
Total Solar Energy Rejected (TSER): 78.
c.
Solar Energy Transmitted (ST): 14.
d.
Solar Energy Reflected (SR): 53.
e.
Solar Energy Absorbed (SA): 34.
f.
Visible Light Reflected Interior (VLR-I): 56.
g.
Visible Light Reflected Exterior (VLR-E): 56.
h.
Glare Reduction (GR): 79.
i.
Solar Heat Gain Coefficient (SHGC): 0.23.
j.
Shading Coefficient (SC): 0.26.
k.
Infrared Rejection (IRR): 93.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. APG35SV:
a.
Visible Light Transmitted (VLT): 30.
b.
Total Solar Energy Rejected (TSER): 68.
c.
Solar Energy Transmitted (ST): 22.
d.
Solar Energy Reflected (SR): 42.
e.
Solar Energy Absorbed (SA): 36.
f.
Visible Light Reflected Interior (VLR-I): 42.
g.
Visible Light Reflected Exterior (VLR-E): 43.
h.
Glare Reduction (GR): 67.
i.
Solar Heat Gain Coefficient (SHGC): 0.32.
j.
Shading Coefficient (SC): 0.37.
k.
Infrared Rejection (IRR): 88.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
3.
Model No. APG50SV:
a.
Visible Light Transmitted (VLT): 44.
b.
Total Solar Energy Rejected (TSER): 56.
c.
Solar Energy Transmitted (ST): 34.
d.
Solar Energy Reflected (SR): 29.
e.
Solar Energy Absorbed (SA): 37.
f.
Visible Light Reflected Interior (VLR-I): 27.
g.
Visible Light Reflected Exterior (VLR-E): 28.
h.
Glare Reduction (GR): 51.
i.
Solar Heat Gain Coefficient (SHGC): 0.44.
j.
Shading Coefficient (SC): 0.50.
k.
Infrared Rejection (IRR): 80.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** The Vision Series provides great optical clarity and low reflectivity. With a very soft, neutral color, Vision offers exceptional performance without any distortion, providing the clearest of views. Designed to improve comfort inside your home or business, Vision's solar control improves overall energy savings and HVAC energy efficiency. Delete if not required.
 
B.
Vision Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. AHPS20N:
a.
Visible Light Transmitted (VLT): 19.
b.
Total Solar Energy Rejected (TSER): 65.
c.
Solar Energy Transmitted (ST): 18.
d.
Solar Energy Reflected (SR): 26.
e.
Solar Energy Absorbed (SA): 56.
f.
Visible Light Reflected Interior (VLR-I): 31.
g.
Visible Light Reflected Exterior (VLR-E): 29.
h.
Glare Reduction (GR): 78.
i.
Solar Heat Gain Coefficient (SHGC): 0.35.
j.
Shading Coefficient (SC): 0.41.
k.
Infrared Rejection (IRR): 81.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. AHPS30N:
a.
Visible Light Transmitted (VLT): 35.
b.
Total Solar Energy Rejected (TSER): 52.
c.
Solar Energy Transmitted (ST): 33.
d.
Solar Energy Reflected (SR): 16.
e.
Solar Energy Absorbed (SA): 52.
f.
Visible Light Reflected Interior (VLR-I): 19.
g.
Visible Light Reflected Exterior (VLR-E): 17.
h.
Glare Reduction (GR): 61.
i.
Solar Heat Gain Coefficient (SHGC): 0.49.
j.
Shading Coefficient (SC): 0.56.
k.
Infrared Rejection (IRR): 67.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
3.
Model No. AHPS60N:
a.
Visible Light Transmitted (VLT): 58.
b.
Total Solar Energy Rejected (TSER): 34.
c.
Solar Energy Transmitted (ST): 54.
d.
Solar Energy Reflected (SR): 8.
e.
Solar Energy Absorbed (SA): 37.
f.
Visible Light Reflected Interior (VLR-I): 10.
g.
Visible Light Reflected Exterior (VLR-E): 9.
h.
Glare Reduction (GR): 36.
i.
Solar Heat Gain Coefficient (SHGC): 0.66.
j.
Shading Coefficient (SC): 0.76.
k.
Infrared Rejection (IRR): 45.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** The Flare Series of window film creates a distinctly decorative look that will enhance the overall curb appeal of any home or business. With a warm, copper tone, Flare offers exceptional performance and glare control. Designed to improve the comfort inside your home or business. Flare decreases overall energy costs and improves HVAC efficiency. Available in 2 shades, Flare allows you to choose your own level of performance and style. Delete if not required.
 
C.
Flare Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. AHPS20BR:
a.
Visible Light Transmitted (VLT): 23.
b.
Total Solar Energy Rejected (TSER): 72.
c.
Solar Energy Transmitted (ST): 15.
d.
Solar Energy Reflected (SR): 39.
e.
Solar Energy Absorbed (SA): 46.
f.
Visible Light Reflected Interior (VLR-I): 33.
g.
Visible Light Reflected Exterior (VLR-E): 28.
h.
Glare Reduction (GR): 75.
i.
Solar Heat Gain Coefficient (SHGC): 0.28.
j.
Shading Coefficient (SC): 0.32.
k.
Infrared Rejection (IRR): 92.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. AHPS35BR:
a.
Visible Light Transmitted (VLT): 35.
b.
Total Solar Energy Rejected (TSER): 62.
c.
Solar Energy Transmitted (ST): 26.
d.
Solar Energy Reflected (SR): 29.
e.
Solar Energy Absorbed (SA): 45.
f.
Visible Light Reflected Interior (VLR-I): 24.
g.
Visible Light Reflected Exterior (VLR-E): 19.
h.
Glare Reduction (GR): 61.
i.
Solar Heat Gain Coefficient (SHGC): 0.38.
j.
Shading Coefficient (SC): 0.44.
k.
Infrared Rejection (IRR): 86.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** The Element Series provides excellent IR and heat rejection without compromising you style. Element offers a neutral and transparent color choice designed to improve the comfort inside your home or business. This spectrally-selective film gives you the choice of both style and performance. Delete if not required.
 
D.
Element Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. EL30IR:
a.
Visible Light Transmitted (VLT): 32.
b.
Total Solar Energy Rejected (TSER): 71.
c.
Solar Energy Transmitted (ST): 19.
d.
Solar Energy Reflected (SR): 42.
e.
Solar Energy Absorbed (SA): 39.
f.
Visible Light Reflected Interior (VLR-I): 48.
g.
Visible Light Reflected Exterior (VLR-E): 46.
h.
Glare Reduction (GR): 64.
i.
Solar Heat Gain Coefficient (SHGC): 0.29.
j.
Shading Coefficient (SC): 0.33.
k.
Infrared Rejection (IRR): 92.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. EL50IR:
a.
Visible Light Transmitted (VLT): 50.
b.
Total Solar Energy Rejected (TSER): 61.
c.
Solar Energy Transmitted (ST): 31.
d.
Solar Energy Reflected (SR): 35.
e.
Solar Energy Absorbed (SA): 34.
f.
Visible Light Reflected Interior (VLR-I): 37.
g.
Visible Light Reflected Exterior (VLR-E): 35.
h.
Glare Reduction (GR): 43.
i.
Solar Heat Gain Coefficient (SHGC): 0.38.
j.
Shading Coefficient (SC): 0.44.
k.
Infrared Rejection (IRR): 83.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
3.
Model No. EL70IR:
a.
Visible Light Transmitted (VLT): 69.
b.
Total Solar Energy Rejected (TSER): 45.
c.
Solar Energy Transmitted (ST): 50.
d.
Solar Energy Reflected (SR): 31.
e.
Solar Energy Absorbed (SA): 19.
f.
Visible Light Reflected Interior (VLR-I): 21.
g.
Visible Light Reflected Exterior (VLR-E): 22.
h.
Glare Reduction (GR): 24.
i.
Solar Heat Gain Coefficient (SHGC): 0.55.
j.
Shading Coefficient (SC): 0.63.
k.
Infrared Rejection (IRR): 74.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** The Spirit Series provides a dual reflective design that performs from the outside while enhancing the view from the inside. With a natural earth tone, Spirit is not only decorative, but also offers exceptional heat rejection and glare control that is perfect for today's residential architecture. Designed to improve the comfort inside your home or business, Spirit decreases overall energy costs and improves HVAC efficiency. Available in 5 shades, Spirit allows you to choose your own level of performance and style. Delete if not required.
 
E.
Spirit Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. ADR5N:
a.
Visible Light Transmitted (VLT): 8.
b.
Total Solar Energy Rejected (TSER): 80.
c.
Solar Energy Transmitted (ST): 10.
d.
Solar Energy Reflected (SR): 53.
e.
Solar Energy Absorbed (SA): 37.
f.
Visible Light Reflected Interior (VLR-I): 15.
g.
Visible Light Reflected Exterior (VLR-E): 56.
h.
Glare Reduction (GR): 91.
i.
Solar Heat Gain Coefficient (SHGC): 0.20.
j.
Shading Coefficient (SC): 0.23.
k.
Infrared Rejection (IRR): 93.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. ADR15N:
a.
Visible Light Transmitted (VLT): 14.
b.
Total Solar Energy Rejected (TSER): 75.
c.
Solar Energy Transmitted (ST): 15.
d.
Solar Energy Reflected (SR): 47.
e.
Solar Energy Absorbed (SA): 39.
f.
Visible Light Reflected Interior (VLR-I): 21.
g.
Visible Light Reflected Exterior (VLR-E): 48.
h.
Glare Reduction (GR): 84.
i.
Solar Heat Gain Coefficient (SHGC): 0.25.
j.
Shading Coefficient (SC): 0.29.
k.
Infrared Rejection (IRR): 90.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
3.
Model No. ADR25N:
a.
Visible Light Transmitted (VLT): 27.
b.
Total Solar Energy Rejected (TSER): 60.
c.
Solar Energy Transmitted (ST): 28.
d.
Solar Energy Reflected (SR): 29.
e.
Solar Energy Absorbed (SA): 44.
f.
Visible Light Reflected Interior (VLR-I): 14.
g.
Visible Light Reflected Exterior (VLR-E): 27.
h.
Glare Reduction (GR): 70.
i.
Solar Heat Gain Coefficient (SHGC): 0.40.
j.
Shading Coefficient (SC): 0.47.
k.
Infrared Rejection (IRR): 79.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
4.
Model No. ADR35N:
a.
Visible Light Transmitted (VLT): 38.
b.
Total Solar Energy Rejected (TSER): 45.
c.
Solar Energy Transmitted (ST): 42.
d.
Solar Energy Reflected (SR): 14.
e.
Solar Energy Absorbed (SA): 44.
f.
Visible Light Reflected Interior (VLR-I): 8.
g.
Visible Light Reflected Exterior (VLR-E): 13.
h.
Glare Reduction (GR): 58.
i.
Solar Heat Gain Coefficient (SHGC): 0.55.
j.
Shading Coefficient (SC): 0.63.
k.
Infrared Rejection (IRR): 62.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
5.
Model No. ADR45N:
a.
Visible Light Transmitted (VLT): 45.
b.
Total Solar Energy Rejected (TSER): 36.
c.
Solar Energy Transmitted (ST): 51.
d.
Solar Energy Reflected (SR): 9.
e.
Solar Energy Absorbed (SA): 40.
f.
Visible Light Reflected Interior (VLR-I): 7.
g.
Visible Light Reflected Exterior (VLR-E): 8.
h.
Glare Reduction (GR): 49.
i.
Solar Heat Gain Coefficient (SHGC): 0.64.
j.
Shading Coefficient (SC): 0.73.
k.
Infrared Rejection (IRR): 48.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** Protect your home and business with Scorpion Safety Security Window Film. Suitable for both commercial and residential applications, our safety film is specially engineered to perform in even the most adverse circumstances. It helps prevent property damage caused by vandalism, earthquakes and other natural disasters, and even terrorist activity, and explosions. Meanwhile, the specially designed tint offers built-in solar control so you can increase your energy savings even as you protect your property.
Security window film will also prevent injuries from shattered glass. This is because it is specially bonded to the windows to help keep them intact should someone or something break through them. This stops broken glass from becoming flying shards of glass. Though there is no way to prevent a disaster from happening, you can prepare for one by installing Scorpion Safety Security Window Film. Delete if not required.
 
2.3
SAFETY AND SECURITY WINDOW FILM
 
** NOTE TO SPECIFIER ** These films are designed to protect you, your family, and your property from flying shards of shattered glass caused by vandalism, earthquakes, explosions, and so on. They will also help protect your employees and your office. Our line of Safety and Security Clear Window Films features an extra strong PS adhesive. Delete if not required.
 
A.
Safety Security Clear Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. ASFPS4:
a.
Film Thickness: 4 mil.
b.
Visible Light Transmitted (VLT): 89.
c.
Total Solar Energy Rejected (TSER): 15.
d.
Solar Energy Transmitted (ST): 82.
e.
Solar Energy Reflected (SR): 8.
f.
Solar Energy Absorbed (SA): 9.
g.
Visible Light Reflected Interior (VLR-I): 9.
h.
Visible Light Reflected Exterior (VLR-E): 9.
i.
Glare Reduction (GR): 1.
j.
Solar Heat Gain Coefficient (SHGC): 0.85.
k.
Shading Coefficient (SC): 0.98.
l.
Infrared Rejection (IRR): 31.
m.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. ASFPS7:
a.
Film Thickness: 7 mil.
b.
Visible Light Transmitted (VLT): 89.
c.
Total Solar Energy Rejected (TSER): 15.
d.
Solar Energy Transmitted (ST): 81.
e.
Solar Energy Reflected (SR): 8.
f.
Solar Energy Absorbed (SA): 11.
g.
Visible Light Reflected Interior (VLR-I): 9.
h.
Visible Light Reflected Exterior (VLR-E): 9.
i.
Glare Reduction (GR): 1.
j.
Solar Heat Gain Coefficient (SHGC): 0.85.
k.
Shading Coefficient (SC): 0.97.
l.
Infrared Rejection (IRR): 24.
m.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
3.
Model No. ASFPS8:
a.
Film Thickness: 8 mil.
b.
Visible Light Transmitted (VLT): 87.
c.
Total Solar Energy Rejected (TSER): 17.
d.
Solar Energy Transmitted (ST): 79.
e.
Solar Energy Reflected (SR): 8.
f.
Solar Energy Absorbed (SA): 13.
g.
Visible Light Reflected Interior (VLR-I): 9.
h.
Visible Light Reflected Exterior (VLR-E): 10.
i.
Glare Reduction (GR): 3.
j.
Solar Heat Gain Coefficient (SHGC): 0.83.
k.
Shading Coefficient (SC): 0.95.
l.
Infrared Rejection (IRR): 28.
m.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
4.
Model No. ASFPS12:
a.
Film Thickness: 12 mil.
b.
Visible Light Transmitted (VLT): 87.
c.
Total Solar Energy Rejected (TSER): 20.
d.
Solar Energy Transmitted (ST): 75.
e.
Solar Energy Reflected (SR): 8.
f.
Solar Energy Absorbed (SA): 18.
g.
Visible Light Reflected Interior (VLR-I): 9.
h.
Visible Light Reflected Exterior (VLR-E): 9.
i.
Glare Reduction (GR): 4.
j.
Solar Heat Gain Coefficient (SHGC): 0.80.
k.
Shading Coefficient (SC): 0.92.
l.
Infrared Rejection (IRR): 28.
m.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** The Solar Safety/Security Series features multiple shades to provide enhanced curb appeal along with safety and solar protection. Designed for increased heat rejection and glare reduction, the Solar Safety/Security Series provides the protection and style you need in areas of extreme heat. Delete if not required.
 
B.
Solar Security Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: 4 mil:
 
** NOTE TO SPECIFIER ** Delete VLTs not required.
 
a.
Visible Light Transmitted (VLT): 5.
b.
Visible Light Transmitted (VLT): 20.
c.
Visible Light Transmitted (VLT): 35.
d.
Visible Light Transmitted (VLT): 50.
2.
Thickness: 8 mil:
 
** NOTE TO SPECIFIER ** Delete VLTs not required.
 
a.
Visible Light Transmitted (VLT): 5.
b.
Visible Light Transmitted (VLT): 20.
c.
Visible Light Transmitted (VLT): 35.
d.
Visible Light Transmitted (VLT): 50.
 
** NOTE TO SPECIFIER ** The Anti-Graffiti Series of window films provides both the protection of the Safety/Security Series and facilitates easy restoration without harsh chemicals that are unsafe for the environment. Installed on the exterior, the Anti-Graffiti Series features an easy-release adhesive for your convenience. The ultra-clear design enhances the curb appeal of any storefront or business. The Anti-Graffiti Series allows you to choose you own level of protection and energy savings. Delete if not required.
 
C.
Anti-Graffiti Series by Scorpion Window Film:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model No. AGRCL4:
a.
Film Thickness: 4 mil.
b.
Visible Light Transmitted (VLT): 90.
c.
Total Solar Energy Rejected (TSER): 15.
d.
Solar Energy Transmitted (ST): 84.
e.
Solar Energy Reflected (SR): 9.
f.
Solar Energy Absorbed (SA): 7.
g.
Visible Light Reflected Interior (VLR-I): 9.
h.
Visible Light Reflected Exterior (VLR-E): 9.
i.
Glare Reduction (GR): 0.
j.
Solar Heat Gain Coefficient (SHGC): 0.85.
k.
Shading Coefficient (SC): 0.99.
l.
Infrared Rejection (IRR): 18.
m.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
2.
Model No. AGRCL6:
a.
Film Thickness: 6 mil.
b.
Visible Light Transmitted (VLT): 87.
c.
Total Solar Energy Rejected (TSER): 17.
d.
Solar Energy Transmitted (ST): 81.
e.
Solar Energy Reflected (SR): 10.
f.
Solar Energy Absorbed (SA): 10.
g.
Visible Light Reflected Interior (VLR-I): 10.
h.
Visible Light Reflected Exterior (VLR-E): 10.
i.
Glare Reduction (GR): 3.
j.
Solar Heat Gain Coefficient (SHGC): 0.83.
k.
Shading Coefficient (SC): 0.96.
l.
Infrared Rejection (IRR): 23.
m.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** The Privacy Series provides you with a unique film for both interior and exterior applications. Unlike traditional solar control films, the Privacy Series gives you ultimate privacy where both valuables and important meetings are held. Whether on large bathroom windows or conference rooms, the Privacy Series keeps your business behind closed doors. Our privacy window films are available in White-Out, Black-Out, White Frost, Frosted Crystal, and Frosted Vision. Delete if not required.
 
2.4
PRIVACY WINDOW FILM
 
** NOTE TO SPECIFIER ** Scorpion White-Out film is opaque white privacy window film. This film provides ultimate privacy with a white finish. White-Out privacy window film provides homeowners and businesses many of the same features of architectural film including 99% UV rejection. Delete if not required.
 
A.
White Out by Scorpion Window Film:
1.
Model No. APD0WOUT:
a.
Visible Light Transmitted (VLT): 15.
b.
Total Solar Energy Rejected (TSER): 70.
c.
Solar Energy Transmitted (ST): 20.
d.
Solar Energy Reflected (SR): 46.
e.
Solar Energy Absorbed (SA): 34.
f.
Visible Light Reflected Interior (VLR-I): 78.
g.
Visible Light Reflected Exterior (VLR-E): 61.
h.
Glare Reduction (GR): 84.
i.
Solar Heat Gain Coefficient (SHGC): 0.30.
j.
Shading Coefficient (SC): 0.35.
k.
Infrared Rejection (IRR): 73.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** Black Out privacy window film from Scorpion provides absolute privacy in a zero-transmission film. This black opaque film blocks out 100% visible light and solar transmission. Our black privacy window film is perfect for private areas in office buildings and homes. Delete if not required.
 
B.
Black Out by Scorpion Window Film:
1.
Model No. APD0BOUT:
a.
Visible Light Transmitted (VLT): 0.
b.
Total Solar Energy Rejected (TSER): 70.
c.
Solar Energy Transmitted (ST): 0.
d.
Solar Energy Reflected (SR): 5.
e.
Solar Energy Absorbed (SA): 96.
f.
Visible Light Reflected Interior (VLR-I): 7.
g.
Visible Light Reflected Exterior (VLR-E): 5.
h.
Glare Reduction (GR): 100.
i.
Solar Heat Gain Coefficient (SHGC): 0.30.
j.
Shading Coefficient (SC): 0.30.
k.
Infrared Rejection (IRR): 99.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** Scorpion's White Frost is a white matte film that adds a layer of privacy to any office or home. While nearly opaque, this frosted privacy film allows some light to pass through which can help brighten a room while maintaining privacy. Delete if not required.
 
C.
White Frost by Scorpion Window Film:
1.
Model No. APD70W:
a.
Visible Light Transmitted (VLT): 68.
b.
Total Solar Energy Rejected (TSER): 29.
c.
Solar Energy Transmitted (ST): 66.
d.
Solar Energy Reflected (SR): 16.
e.
Solar Energy Absorbed (SA): 18.
f.
Visible Light Reflected Interior (VLR-I): 20.
g.
Visible Light Reflected Exterior (VLR-E): 19.
h.
Glare Reduction (GR): 24.
i.
Solar Heat Gain Coefficient (SHGC): 0.71.
j.
Shading Coefficient (SC): 0.82.
k.
Infrared Rejection (IRR): 33.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** Scorpion's Crystal is a white matte film that adds a layer of privacy to any office or home. While nearly opaque, this frosted privacy film allows some light to pass through which can help brighten a room while maintaining privacy. Delete if not required.
 
D.
Frosted Crystal by Scorpion Window Film:
1.
Model No. APDFC:
a.
Visible Light Transmitted (VLT): 86.
b.
Total Solar Energy Rejected (TSER): NA.
c.
Solar Energy Transmitted (ST): NA.
d.
Solar Energy Reflected (SR): NA.
e.
Solar Energy Absorbed (SA): NA.
f.
Visible Light Reflected Interior (VLR-I): NA.
g.
Visible Light Reflected Exterior (VLR-E): NA.
h.
Glare Reduction (GR): NA.
i.
Solar Heat Gain Coefficient (SHGC): NA.
j.
Shading Coefficient (SC): NA.
k.
Infrared Rejection (IRR): NA.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
 
** NOTE TO SPECIFIER ** Scorpion's Frosted Vision is a white matte film that adds a layer of privacy to any office or home. While nearly opaque, this film allow some light to pass through which can help brighten a room while maintaining privacy. Delete if not required.
 
E.
Frosted Vision by Scorpion Window Film:
1.
Model No. APDFV:
a.
Visible Light Transmitted (VLT): 94.
b.
Total Solar Energy Rejected (TSER): NA.
c.
Solar Energy Transmitted (ST): NA.
d.
Solar Energy Reflected (SR): NA.
e.
Solar Energy Absorbed (SA): NA.
f.
Visible Light Reflected Interior (VLR-I): NA.
g.
Visible Light Reflected Exterior (VLR-E): NA.
h.
Glare Reduction (GR): NA.
i.
Solar Heat Gain Coefficient (SHGC): NA.
j.
Shading Coefficient (SC): NA.
k.
Infrared Rejection (IRR): NA.
l.
UV Rejection Percentage at 780-2500 NM (UVR): 99.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Glass Examination:
1.
If preparation of glass surfaces is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
a.
Glass surfaces receiving new film should first be examined to verify that they are free from defects and imperfections, which will affect the final appearance.
2.
Do not proceed with installation until glass surfaces have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result under the project conditions.
3.
Commencement of installation constitutes acceptance of conditions.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Window Film Installation: Comply with manufacturer's instructions and approved submittals. Install in proper relationship with window perimeter.
3.4
CLEANING AND PROTECTION
A.
Repair or replace damaged products before Substantial Completion.
B.
Wash film using common window cleaning solutions, including ammonia solutions, in accordance with manufacturer's instructions. Do not use abrasive type cleaning agents and bristle brushes to avoid scratching film.
C.
Repair or replace damaged products before Substantial Completion.
END OF SECTION