Download SECTION 08 91 13 MOTORIZED WALL LOUVERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 91 13
MOTORIZED WALL LOUVERS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** The BILCO Company; motorized wall louvers.
This section is based on the products of The BILCO Company, which is located at:
P. O. Box 1203
New Haven, CT 06505-1203
Toll Free Tel: 800-366-6530
Fax: 203-535-1582
Email: request info (bilco@bilco.com)
Web: www.bilco.com
[ Click Here ] for additional information.
The BILCO Company has served the building industry since 1926. During these years it has built a reputation among architects, engineers, specifiers, and the construction trades for dependability and for products that are unequaled in design and workmanship. BILCO, a wholly owned subsidiary of AmesburyTruth which is a division of Tyman PLC, has been a pioneer in the development of specialty access products for commercial and residential construction markets.
The BILCO Company continues to be the industry leader in the design and manufacture of specialty access products. In order to better serve its customers, BILCO has added manufacturing facilities and strategic distribution throughout the world, along with establishing an extensive international network of factory-trained representatives. These representatives, combined with BILCO's highly skilled and dedicated personnel, ensure a level of customer service that is unequaled in the industry. As the leader in design innovation, many of BILCO's products incorporate features for which numerous U.S. and international patents have been issued. Years of engineering experience, coupled with manufacturing facilities utilizing the most modern equipment available, allows BILCO to design and fabricate access products for virtually every application.
The BILCO Company is committed to producing access products that are unequaled in quality, design and workmanship. BILCO products are fabricated to consistently high quality standards to ensure complete customer satisfaction. As part of its commitment, BILCO has implemented a LEAN manufacturing quality and continuous improvement system that has achieved ISO 9001 certification.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Motorized Glazed Wall Louvers. (Coltite CLN) (Coltite CLS) (Coltite CLT)
B.
Motorized Industrial Wall Louvers. (Coltite FCO)
C.
Casement Facade Ventilators. (Kameleon)
D.
Motorized Single-Pane, Non-Thermally Broken Glazed Wall Louvers. (Coltlite CLS 45)
E.
Motorized Double-Pane Thermally Broken Glazed Wall Louvers. (Coltlite CLST)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07 72 30 - Rooftop Pipe Support*
B.
Section 07 72 26 - Ridge Vents.
C.
Section 07 72 53 - Snow Guards.
D.
Section 08 31 13 - Access Doors and Frames.
E.
Section 08 33 00 - Overhead Coiling Doors and Grilles.
1.3
REFERENCES
A.
European Committee for Standardization (EN):
1.
EN AW 6063 - Nedal Aluminum Extrusion Alloy.
2.
EN 12101-2 - Smoke and Heat Control Systems. Specification for Natural Smoke and Heat Exhaust Ventilators.
3.
EN 12207 - Windows and Doors. Air Permeability. Classification.
4.
EN 12208 - Windows and Doors. Watertightness. Classification.
5.
EN 14351-1 - Windows and Doors - Product Standard, Performance Characteristics - Part 1: Windows and External Pedestrian Doorsets without Resistance to Fire and/or Smoke Leakage Characteristics.
6.
EN 13501-1 - Fire Classification of Construction Products and Building Elements. Classification Using Test Data from Reaction to Fire Tests.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Test reports.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods:
a.
Instructions for resetting the latch with each unit.
C.
Shop Drawings: Include system components, utility requirements and connections, relationship with adjacent construction. Include required clearances and access for servicing.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years experience manufacturing similar equipment.
B.
Installer Qualifications: Minimum 2 years experience installing similar equipment.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Manufacture's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: The BILCO Company, which is located at: P. O. Box 1203; New Haven, CT 06505-1203; Toll Free Tel: 800-366-6530; Fax: 203-535-1582; Email: request info (bilco@bilco.com); Web: www.bilco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.2
MOTORIZED WALL LOUVERS
A.
Basis of Design: Coltlite CLN, Wall-Mounted, Double-Pane Glass and Non-Thermally-Broken Aluminum Frame by Colt Group, and distributed by The BILCO Company.
1.
Non-thermally broken extruded aluminum, frame width 1.5 inches (40mm), outer frame with frameless controllable, single glazed, overlapping glass louvers.
2.
Performance Characteristics:
a.
Tested and in compliance with EN 12101-2 and CE marked.
b.
The following performance attributes follow tests to EN 12101-2 and EN 14351-1. The exact performance attribute will depend on the chosen size, controls, and louver type.
1)
Reliability: RE 1000 (10,000 cycles).
2)
Wind Load Class: Varies with size and options, up to WL 2000.
3)
Snow Load Class: SL 0.
4)
High Temperature Class: B 300.
5)
Low Temperature Class: 32 to 5 degrees F (0 to minus 15 degrees C).
6)
Materials Resistance to Fire per EN 13501-1: E.
7)
U-Value: Up to 0.32 Btu per hr per sq ft (1.8 W per sq m K).
8)
Aerodynamic Coefficient: Up to 0.56.
9)
Air Permeability: EN 12207 Class 4. 30.04 cu ft per hr per sq ft (1.06 cu m per h sq m) or (0.21 cu m per h m at 50 Pa).
10)
Water Tightness: EN 12208 Class 5A. Watertight up to and including 0.03 psi (200 Pa) static pressure.
11)
Sound Insulation (R'w): Up to 35 dB.
3.
Dimensions and Size Range:
 
** NOTE TO SPECIFIER ** From 11.8 inches (300 mm) to 78.7 inches (2000 mm) in width
 
a.
Width (in / mm): ______..
 
** NOTE TO SPECIFIER ** From 9.8 inches (250 mm) to 118.1 inches (3000 mm) in height
 
b.
Height (in / mm): ______.
c.
Multiple modules can be used for larger dimension requirements
4.
Frame: Aluminum non-thermally broken, 1.8 inches (47mm) deep.
 
** NOTE TO SPECIFIER ** Delete louver infill glazing not required.
 
5.
Louver Infill and Glazing: 1.1 in (28 mm) overall clear toughened, float or laminated double glass (4-20-4).
6.
Louver Infill and Glazing: 1.1 inches (28mm) overall insulated metal skin panel infill.
7.
Louver Dimensions:
 
** NOTE TO SPECIFIER ** From 5.9 inches (150mm) to 13.7 inches (350mm)
 
a.
Louver Height: ______.
 
** NOTE TO SPECIFIER ** From 6.1 inches (155mm) to 13.9 inches (355mm) depending on overall size of complete unit.
 
b.
Blade pitch: ______ with central pivot point.
c.
Blade frame to be a maximum of 1.9 inches (49mm) between glass surfaces.
d.
Visible width of horizontal louver frame 1.2 inches (32mm) when looking from the outside.
 
Delete aluminum finish not required.
 
8.
Aluminum Finish: Mill finish.
9.
Aluminum Finish: Polyester powder paint to a RAL color, standard 60 mu.
10.
Aluminum Finish: Anodized, standard 20 mu.
 
Delete mounting not required.
 
11.
Mounting: Fixing to curtain walling using 0.7 inches (20mm) to 1.1 inch (30mm) non thermally broken glazing frame adaptor.
12.
Mounting: Fixing to structural opening using either through frame or strap fixings.
 
Delete controls options not required.
 
13.
Controls: Manual, lever.
14.
Controls: Manual, crank handle.
15.
Controls: 24 volt DC motor.
16.
Controls: Pneumatic cylinder.
17.
Motor: Frame mounted and hidden behind side frame profile. Positioned at top or bottom on either side of frame as applicable. Typical operation time of 32 seconds.
 
Optional. Delete if not required.
 
18.
Control: Reduce speed and force of closing louvers, to reduce risk of finger squeezing (electric versions only).
 
Optional. Delete smoke ventilator activation not required or delete both.
 
19.
Smoke Ventilator Activation: External release signal.
 
Pneumatic controls version only.
 
20.
Smoke Ventilator Activation: Local thermal fuse which opens the unit at a pre-selected temperature.
21.
Fabrication:
a.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
b.
Disassemble units as necessary for shipping and handling limitations.
c.
Clearly mark units for reassembly and coordinated installation.
d.
Include anchors and accessories required for complete assembly.
B.
Basis of Design: Coltlite CLS, Wall-Mounted with Single-Pane Glass and Non-Thermally-Broken Aluminum Frame by Colt Group, and distributed by The BILCO Company.
1.
Non-thermally broken extruded aluminum, frame width 1.5 inches (40mm), outer frame with frameless controllable, single glazed, overlapping glass louvers.
2.
Performance Characteristics:
a.
Tested and in compliance with EN 12101-2 and CE marked.
b.
The following performance attributes follow tests to EN 12101-2 and EN 14351-1. The exact performance attribute will depend on the chosen size, controls, and louver type.
1)
Reliability: RE 1000 (10,000 cycles).
2)
Wind Load Class: Varies with size and options, up to WL 2000.
3)
Snow Load Class: SL 0.
4)
High Temperature Class: B 300.
5)
Low Temperature Class: 32 to 5 degrees F (0 to minus 15 degrees C).
6)
Materials Resistance to Fire per EN 13501-1: E.
7)
U-Value: Up to 1.02 Btu per hr per sq ft.(5.8 W per sq m K).
8)
Aerodynamic Coefficient: Up to 0.65
9)
Air Permeability: EN 12207 Class 1. 34.1 cu ft per hr per sq ft (10.4 cu m per h per sq m) or (1.6 cu m per h m at 50 Pa).
10)
Water Tightness: EN 12208 Class 5A. Watertight up to and including 0.014 psi (100 Pa) static pressure.
11)
Sound Insulation (R'w): Up to 37 dB.
3.
Dimensions and Size Range:
 
** NOTE TO SPECIFIER ** Insert width and height; from 11.8 inches (300 mm) to 70.8 inches (1800 mm) in width and from 9.8 inches (250 mm) to 118.1 inches (3000 mm) in height.
 
a.
Width (in / mm): ______.
b.
Height (in / mm): ______.
c.
Multiple modules can be used for larger dimension requirements
4.
Frame: Non-thermally broken, 1.85 inches (47mm) deep.
 
** NOTE TO SPECIFIER ** Delete louvers not required.
 
5.
Louvers: 0.3 inches (8mm) overall clear toughened, float or laminated glass with overlapping blades.
6.
Louvers: 0.4 inches (10mm) overall clear toughened, float or laminated glass with overlapping blades.
7.
Louvers: 0.47 inches (12mm) overall clear toughened, float or laminated glass with overlapping blades.
8.
Louver Dimensions:
 
** NOTE TO SPECIFIER ** From 8 inches (205 mm) to 15.5 inches (395 mm)
 
a.
Louver Height: ______.
 
** NOTE TO SPECIFIER ** From 6.1 inches (155 mm) to 13.9 inches (355 mm) depending on overall size of complete unit.
 
b.
Blade pitch: ______ with central pivot point.
c.
Visible width of horizontal louver frame 1.2 inches (32mm) when looking from the outside.
9.
Aluminum Finish: Mill finish.
10.
Aluminum Finish: Polyester powder paint to a RAL color, standard 60 mu.
11.
Aluminum Finish: Anodized, standard 20 mu.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
12.
Mounting: Fixing to curtain walling using 0.8 inches (20 mm) to 1.2 inch (30 mm) non thermally broken glazing frame adaptor.
13.
Mounting: Fixing to structural opening using either through frame or strap fixings.
 
** NOTE TO SPECIFIER ** Delete controls options not required.
 
14.
Controls: Manual, lever.
15.
Controls: Manual, crank handle.
16.
Controls: 24 volt DC motor.
17.
Controls: Pneumatic cylinder.
18.
Motor: Frame mounted and painted motor, hidden behind side frame profile. Positioned at top or bottom on either side of frame as applicable. Typical operation time of 32 seconds.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
19.
Control: Reduce speed and force of closing louvers, to reduce risk of finger squeezing (electric versions only).
 
** NOTE TO SPECIFIER ** Optional. Delete smoke ventilator activation not required or delete both.
 
20.
Smoke Ventilator Activation: External release signal.
 
** NOTE TO SPECIFIER ** Pneumatic controls version only.
 
21.
Smoke Ventilator Activation: Local thermal fuse which opens the unit at a pre-selected temperature.
22.
Fabrication:
a.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
b.
Disassemble units as necessary for shipping and handling limitations.
c.
Clearly mark units for reassembly and coordinated installation.
d.
Include anchors and accessories required for complete assembly.
C.
Basis of Design: Coltlite CLT, Wall-Mounted, Double-Pane Glass and Thermally-Broken Aluminum Frame by Colt Group, and distributed by The BILCO Company.
1.
Thermally broken extruded aluminum, 1.5 inches (40mm), outer frame width with framed louvers set into thermally broken frames.
2.
Performance Characteristics:
a.
Tested and in compliance with EN 12101-2 and CE marked.
b.
The following performance attributes follow tests to EN 12101-2 and EN 14351-1. The exact performance attribute will depend on the chosen size, controls, and louver type.
1)
Reliability: RE 1000 (10,000 cycles).
2)
Wind Load Class: Varies with size and options, up to WL 3000.
3)
Snow Load Class: SL 0.
4)
High Temperature Class: B 300.
5)
Low Temperature Class: 32 to 5 degrees F (0 to minus 15 degrees C).
6)
Materials Resistance to Fire per EN 13501-1: E.
7)
U-Value: Up to 0.26 Btu per hr per sq ft.(1.46 W per sq m K).
8)
Aerodynamic Coefficient: Up to 0.58.
9)
Air Permeability: EN 12207 Class . 6.2 cu ft per hr per sq ft (1.89 cu m per h per sq m) or (0.37 cu m per h m at 50 Pa).
10)
Water Tightness: EN 12208 Class 4A. Watertight up to and including 0.02 lbs per sq in (150 Pa) static pressure.
11)
Sound Insulation (R'w): Up to 41dB.
3.
Dimensions and Size Range:
 
** NOTE TO SPECIFIER ** From 11.8 inches (300 mm) to 78.7 inches (2000 mm) in width
 
a.
Width (in / mm): ______.
 
** NOTE TO SPECIFIER ** From 9.8 inches (250 mm) to 118.1 inches (3000 mm) in height
 
b.
Height (in / mm): ______.
1)
Multiple modules can be used for larger dimension requirements
4.
Frame: Thermally broken, 1.8 inches (47mm) deep. Glazing seals comprise double weather strips with nylon lip between. The horizontal glass edges of louvers are enclosed with aluminum sections which have two overlapping weather seals.
 
** NOTE TO SPECIFIER ** Delete louver infill glazing not required.
 
5.
Louver Infill and Glazing: 1.1 in (28 mm) overall clear toughened, float or laminated double glass (4-20-4).
6.
Louver Infill and Glazing: 1.1 inches (28mm) overall insulated metal skin panel infill.
7.
Louver Dimensions:
 
** NOTE TO SPECIFIER ** From 5.9 inches (150mm) to 13.8 inches (350mm)
 
a.
Louver Height: ______.
 
** NOTE TO SPECIFIER ** From 6.1 inches (155 mm) to 13.9 inches (355mm) depending on overall size of complete unit.
 
b.
Blade pitch: ______ with central pivot point.
c.
Blade frame to be a maximum of 1.9 inches (49mm) between glass surfaces.
d.
Visible width of horizontal louver frame 1.7 inches (44 mm) when looking from the outside.
 
** NOTE TO SPECIFIER ** Delete aluminum finish not required.
 
8.
Aluminum Finish: Mill finish.
9.
Aluminum Finish: Polyester powder paint to a RAL color, standard 60 mu.
10.
Aluminum Finish: Anodized, standard 20 mu.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
11.
Mounting: Fixing to curtain walling using 0.9 inches (24mm) to 1.7 inch (44mm) thermally broken glazing frame adaptor.
12.
Mounting: Fixing to structural opening using either through frame or strap fixings.
 
** NOTE TO SPECIFIER ** Delete controls options not required.
 
13.
Controls: Manual, lever.
14.
Controls: 24 volt DC motor.
15.
Controls: Pneumatic cylinder.
16.
Motor: Frame mounted and painted motor, hidden behind side frame profile. Positioned at top or bottom on either side of frame as applicable. Typical operation time of 32 seconds.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
17.
Control: Reduce speed and force of closing louvers, to reduce risk of finger squeezing (electric versions only).
 
** NOTE TO SPECIFIER ** Optional. Delete smoke ventilator activation not required or delete both.
 
18.
Smoke Ventilator Activation: External release signal.
 
** NOTE TO SPECIFIER ** Pneumatic controls version only.
 
19.
Smoke Ventilator Activation: Local thermal fuse which opens the unit at a pre-selected temperature.
20.
Fabrication:
a.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
b.
Disassemble units as necessary for shipping and handling limitations.
c.
Clearly mark units for reassembly and coordinated installation.
d.
Include anchors and accessories required for complete assembly.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
VENTILATORS
A.
Basis of Design: Coltlite FCO, by Colt Group, and distributed by The BILCO Company.
1.
Clear opening natural louvered ventilator. For natural ventilation and smoke control. Suited either for extraction or inlet.
2.
Performance Characteristics:
a.
U-Value: From .56 - 1.06 BTU (3.2 to 6.0 W per sq m K).
b.
Air Permeability: Varies between 426.5 and 754.6 cu ft per hr per sq ft at 1.04 lbs per sq ft (130 and 230 cu m per hr per sq m at 50 Pa.
c.
Aerodynamic Coefficient: Up to 0.68.
d.
Sound Insulation: 9.0-11.0 R'w dB.
3.
Dimensions:
 
** NOTE TO SPECIFIER ** Twelve width options from 18.2 inches (426mm) throat width to 91.5 inches (2326mm)
 
a.
Throat Width (in / mm): ______.
 
** NOTE TO SPECIFIER ** Insert dimension, from 25.9 inches (658mm) to 138.8 inches (3451mm) in height.
 
b.
Throat Height (in / mm): ______.
c.
Multiple modules can be used for larger dimension requirements
 
** NOTE TO SPECIFIER ** Delete lover profile not required.
 
4.
Louver Profile: Set within the ventilator body.
5.
Louver Profile: Protruding from the front of the ventilator.
 
** NOTE TO SPECIFIER ** Delete louvers not required.
 
6.
Louvers: Single skin aluminum. Low-loss brush seals.
7.
Louvers: Single skin Georgian wired glass. Rubber seals.
8.
Louvers: Single skin laminated glass. Rubber seals.
9.
Louvers: Single skin toughened glass. Rubber seals.
10.
Louvers: Insulated double skin aluminum. Low-loss brush seals.
11.
Louvers: Twin wall clear polycarbonate. Rubber seals.
12.
Louvers: Twin wall opaque polycarbonate. Rubber seals.
 
** NOTE TO SPECIFIER ** Delete aluminum finish not required.
 
13.
Aluminum Finish: Painted to a RAL color.
14.
Aluminum finish: Mill finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
15.
Mounting: For fixing into curtain wall.
16.
Mounting: For fixing into glazing.
17.
Mounting: For fixing into prepared openings.
 
** NOTE TO SPECIFIER ** Delete controls not required.
 
18.
Controls: Manual.
19.
Controls: 24 VDC electric. Double action locking mechanisms.
20.
Controls: 24 VDC electric. Failsafe open.
21.
Controls: 24 VDC electric. Failsafe closed.
22.
Controls: Pneumatic. Double action locking mechanisms.
23.
Controls: Pneumatic. Failsafe open.
24.
Controls: Pneumatic. Failsafe closed.
 
** NOTE TO SPECIFIER ** Delete smoke ventilator not required.
 
25.
Smoke Ventilator: Activation by local thermal fuse which opens the unit at a pre-selected temperature.
26.
Smoke Ventilator: Activation by responding to an external release signal.
 
** NOTE TO SPECIFIER ** Delete guards not required.
 
27.
Guards: Bird guard.
28.
Guards: Insect guard.
29.
Guards: Burglar guard.
30.
Guards: Not required.
31.
Fabrication:
a.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
b.
Disassemble units as necessary for shipping and handling limitations.
c.
Clearly mark units for reassembly and coordinated installation.
d.
Include anchors and accessories required for complete assembly.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
CASEMENT FACADE VENTILATORS
A.
Basis of Design: Kameleon by Colt Group, and distributed by The BILCO Company.
1.
Natural flap ventilator, suitable for natural day-to-day ventilation and smoke control.
2.
Performance Characteristics:
a.
Tested and in compliance with EN 12101-2 and CE marked.
b.
The following performance attributes follow tests to EN 12101-2 and EN 14351-1. The exact performance attribute will depend on the chosen size, controls, and flap type.
c.
Reliability: RE 1000
d.
Wind Load Class: Up to WL 3000.
e.
Snow Load Class: SL 0.
f.
High Temperature Class: B 300.
1)
Low Temperature Class: 32 to minus 13 degrees F (0 to minus 25 degrees C).
g.
Materials Resistance to Fire per EN 13501-1: E.
h.
U-Value: Up to 0.18 Btu per hr per sq ft (1 W per sq m K).
i.
Aerodynamic Coefficient: Up to 0.65.
j.
Air Permeability: EN 12207 Class 4. Maximum of 0.18 cu ft per hr per sq ft (0.20 cu m per h per sq m) or (0.07 cu m per h per m at 100 Pa).
k.
Water Tightness: EN 12208 Class 9A. Watertight up to and including 0.08 lbs per sq in (600 Pa) static pressure.
l.
Sound Insulation (R'w): Up to 42 (-1: -4) dB.
3.
Dimensions and Size Range:
 
** NOTE TO SPECIFIER ** From 18 inches (458 mm) to 100 inches (2558 mm) in width in 0.04 inch (1mm) increments.
 
a.
Width (in / mm): ______.
 
** NOTE TO SPECIFIER ** From 9.8 inches (458 mm) to 100 inches (2558 mm) in height in 0.04 inch (1mm) increments.
 
b.
Height (in / mm): ______.
 
** NOTE TO SPECIFIER ** Delete panels not required.
 
4.
Panels: Large flap profile and polycarbonate infill panel between 0.3 and 2.3 in (8 and 58 mm) thick. Single glazed.
5.
Panels: Large flap profile and polycarbonate infill panel between 0.3 and 2.3 in (8 and 58 mm) thick. Double glazed.
6.
Panels: Large flap profile and polycarbonate infill panel between 0.3 and 2.3 in (8 and 58 mm) thick. Triple glazed.
7.
Panels: Small flap profile with polycarbonate infill panel between 0.8 and 1.1 in (20 and 28 mm) thick. Single glazed.
8.
Panels: Small flap profile with polycarbonate infill panel between 0.8 and 1.1 in (20 and 28 mm) thick. Double glazed.
9.
Panels: Small flap profile with polycarbonate infill panel between 0.8 and 1.1 in (20 and 28 mm) thick. Triple glazed.
10.
Base and Flap Materials: EN AW-6063 T6 aluminum alloy. Frames of base and flap are thermally broken.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Aluminum Finish: Mill finish, standard.
12.
Aluminum Finish: Polyester powder paint to a RAL color, standard 75 mu.
13.
Aluminum Finish: Anodized, standard 20 mu.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
14.
Mounting: Fixing to curtain walling using 1 inch (26mm) to 1.4 inch (36mm) thermally broken glazing frame adaptor.
15.
Mounting: Fixing to structural opening using either through frame or strap fixings.
 
** NOTE TO SPECIFIER ** Delete controls not required.
 
16.
Controls: Pneumatic (for smoke and day to day ventilation). Visible or hidden, all controls are installed behind the slim profiles.
17.
Controls: 24V DC electric (for smoke and day to day ventilation). Visible or hidden, all controls are installed behind the slim profiles.
 
** NOTE TO SPECIFIER ** Optional. Delete smoke ventilator activation not required, or delete both.
 
18.
Smoke Ventilator Activation: By local thermal fuse which opens the unit at a pre-selected temperature.
19.
Smoke Ventilator Activation: By responding to an external release signal.
20.
Fabrication:
a.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
b.
Disassemble units as necessary for shipping and handling limitations.
c.
Clearly mark units for reassembly and coordinated installation.
d.
Include anchors and accessories required for complete assembly.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.5
MOTORIZED SINGLE-PANE NON-THERMALLY BROKEN GLAZED WALL LOUVERS
A.
Basis of Design: Coltlite CLS 45, Wall-Mounted with Single-Pane Glass and Non-Thermally-Broken Aluminum Frame by Colt Group, and distributed by the Bilco Company.
1.
Non-thermally broken extruded aluminum, frame width 1.57 inches (40 mm), outer frame with frameless controllable, single glazed controllable toughened beveled glass louvers, closing flush.
2.
Performance Characteristics:
1)
Smoke Ventilation: EN 12101-2; not tested.
a.
Air Permeability: EN 12207 Class 2.
b.
Resistance to Weather: EN 12208 Class 2A.
c.
Resistance to Wind: EN 12210 Class B4
d.
U Value: EN ISO 10077-1; not tested.
e.
CV Value: Not tested.
f.
Sound Insulation (R'w): Not tested.
g.
Performance as a Window: EN 14351-1: Tested and certified. This guarantees its performance as a facade element.
3.
Dimensions and Size Range:
 
** NOTE TO SPECIFIER ** Insert width and height; from 11.8 inches (300 mm) to 70.8 inches (1800 mm) in width and from 9.8 inches (250 mm) to 118.1 inches (3000 mm) in height.
 
1)
Width (in / mm): ______.
2)
Height (in / mm): ______.
a.
Multiple modules can be used for larger dimension requirements
4.
Frame: Non-thermally broken, 1.85 inches (47mm) deep.
 
** NOTE TO SPECIFIER ** Delete louvers not required.
 
5.
Louver Thickness: 0.3 inches (8mm) overall clear toughened, float or laminated glass.
6.
Louver Thickness: 0.4 inches (10mm) overall clear toughened, float or laminated glass.
7.
Louver Thickness: 0.47 inches (12mm) overall clear toughened, float or laminated glass.
 
** NOTE TO SPECIFIER ** From 5.9 inches (150 mm) to 15.4 inches (390 mm). Delete blade pitch or louver height not required.
 
8.
Blade Pitch or Louver Height (inch / mm): ______.
9.
Blade Pitch or Louver Height: As specified by architect.
 
**NOTE TO SPECIFIER ** Center pivots are standard. Other types of pivots available upon request. Delete louver pivots not required
 
10.
Louver Pivots: Centered
11.
Louver Pivots: ______.
12.
Louver Pivots: As specified by the Architect.
13.
Louver Opening angle: 90 degrees maximum though dependent up on drive selected.
 
** NOTE TO SPECIFIER ** Delete aluminum finish not required.
 
14.
Aluminum Finish: Mill finish.
15.
Aluminum Finish: Polyester powder paint to a RAL color, standard 60 mu.
16.
Aluminum Finish: Anodized, standard 20 mu.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
17.
Mounting: Fixing to curtain walling using 0.8 inches (20 mm) to 1.2 inch (30 mm) non thermally broken glazing frame adaptor.
18.
Mounting: Fixing to structural opening using either through frame or strap fixings.
 
** NOTE TO SPECIFIER ** Delete controls options not required.
 
19.
Controls: Manual, lever.
20.
Controls: Manual, crank handle.
21.
Controls: 24 volt DC motor.
22.
Controls: 230 volt AC motor.
23.
Motor: Frame mounted and painted motor, hidden behind side frame profile. Positioned at top or bottom on either side of frame as applicable. Typical operation time of 32 seconds.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
24.
Control: Reduce speed and force of closing louvers, to reduce risk of finger squeezing (electric versions only).
 
** NOTE TO SPECIFIER ** Optional. Delete smoke ventilator activation not required or delete both.
 
25.
Smoke Ventilator Activation: External release signal.
 
** NOTE TO SPECIFIER ** Pneumatic controls version only.
 
26.
Smoke Ventilator Activation: Local thermal fuse which opens the unit at a pre-selected temperature.
27.
Fabrication:
1)
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
2)
Disassemble units as necessary for shipping and handling limitations.
3)
Clearly mark units for reassembly and coordinated installation.
4)
Include anchors and accessories required for complete assembly.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.6
MOTORIZED DOUBLE-PANE, THERMALLY BROKEN GLAZED WALL LOUVERS
A.
Basis of Design: Coltlite CLST, Wall-Mounted, Double-Pane Glass and Thermally-Broken Aluminum Frame by Colt Group, and distributed by The BILCO Company.
1.
Thermally broken extruded aluminum, 1.3 inches (34 mm), overall width framed stepped-edge with double-glazed framed louvers set into thermally broken frames only visible from the inside.
2.
Performance Characteristics:
1)
Smoke Ventilation: EN 12101-2; not tested.
a.
Air Permeability: EN 12207 Class 2.
b.
Resistance to Weather: EN 12208 Class 2A.
c.
Resistance to Wind: EN 12210 Class B3.
d.
U Value: EN ISO 10077-1; greater than or equal to 1.8.
e.
CV Value: Not tested.
f.
Sound Insulation (R'w): Not tested.
3.
Dimensions and Size Range:
 
** NOTE TO SPECIFIER ** Insert width and height; from 11.8 inches (300 mm) to 63 inches (1600 mm) in width and from 9.8 inches (250 mm) to 118.1 inches (3000 mm) in height.
 
a.
Width (in / mm): ______.
b.
Height (in / mm): ______.
1)
Multiple modules can be used for larger dimension requirements.
 
**NOTE TO SPECIFIER ** Center pivots are standard. Other types of pivots available upon request. Delete louver pivots not required
 
4.
Louver Pivots: Centered.
5.
Louver Pivots: ______.
6.
Louver Pivots: As specified by the Architect.
7.
Louver Opening angle: 90 degrees maximum though dependent up on drive selected.
8.
Frame: Thermally broken, 1.8 inches (47 mm) deep. Glazing seals comprise double weather strips with nylon lip between. The horizontal glass edges of louvers are enclosed with aluminum sections which have two overlapping weather seals.
9.
Louver Infill and Glazing: 1.3 inches (34 mm) overall insulated metal skin panel infill.
 
** NOTE TO SPECIFIER ** From 7.87 inches (200 mm) to 13.78 inches (350 mm) depending on overall size of complete unit. Delete blade pitch or louver height not required.
 
10.
Blade Pitch or Louver Height (inch / mm): ______.
11.
Blade Pitch or Louver Height: As specified by the Architect.
 
** NOTE TO SPECIFIER ** Delete aluminum finish not required.
 
12.
Aluminum Finish: Mill finish.
13.
Aluminum Finish: Polyester powder paint to a RAL color, standard 60 mu.
14.
Aluminum Finish: Anodized, standard 20 mu.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
15.
Mounting: Fixing to curtain walling using 0.9 inches (24 mm) to 1.7 inch (44 mm) thermally broken glazing frame adaptor.
16.
Mounting: Fixing to structural opening using either through frame or strap fixings.
 
** NOTE TO SPECIFIER ** Delete controls options not required.
 
17.
Controls: Manual, lever.
18.
Controls: 24 volt DC motor.
19.
Controls: 230 volt AC motor.
20.
Controls: Pneumatic cylinder.
21.
Motor: Frame mounted and painted motor, hidden behind side frame profile. Positioned at top or bottom on either side of frame as applicable. Typical operation time of 32 seconds.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
22.
Control: Reduce speed and force of closing louvers, to reduce risk of finger squeezing (electric versions only).
 
** NOTE TO SPECIFIER ** Optional. Delete smoke ventilator activation not required or delete both.
 
23.
Smoke Ventilator Activation: External release signal.
 
** NOTE TO SPECIFIER ** Pneumatic controls version only.
 
24.
Smoke Ventilator Activation: Local thermal fuse which opens the unit at a pre-selected temperature.
25.
Fabrication:
a.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
b.
Disassemble units as necessary for shipping and handling limitations.
c.
Clearly mark units for reassembly and coordinated installation.
d.
Include anchors and accessories required for complete assembly.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates and openings have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions. Test for proper operation.
3.4
PROTECTION
A.
After installation, clean as recommended by the manufacturer.
B.
Remove and legally dispose of construction debris from project site.
C.
Protect installed products until completion of project.
D.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION