Download SECTION 09 24 00 STUCCO for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 24 00
STUCCO
 
 
Copyright 2015 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Amerimix; stucco.
This section is based on the products of Amerimix, which is located at:
900 Ashwood Pkwy. Suite 600
Atlanta, GA 30338
Toll Free Tel: 800-899-8455
Tel: 704-525-1621
Fax: 704-529-5261
Email: request info (support@amerimix.com)
Web: www.amerimix.com
[ Click Here ] for additional information.
Amerimix Companies manufactures high quality mortar mixes, grouts, stucco mixes and cements. Our experienced sales, customer service and technical support teams are available to help you select the right Amerimix Companies product for any commercial or residential application. Amerimix Companies products are preblended for consistency in every bag, in every batch and from job to job.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Stucco and accessory products..
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 03 41 16 - Precast Concrete Slabs.
C.
Section 04 20 00 - Unit Masonry.
D.
Section 06 11 16 - Mechanically Graded Lumber.
E.
Section 06 16 36 - Wood Panel Product Sheathing.
F.
Section 07 27 00 - Air Barriers.
G.
Section 07 60 00 - Flashing and Sheet Metal.
H.
Section 07 91 26 - Joint Fillers.
I.
Section 09 29 00 - Gypsum Board.
J.
Section - .
K.
Section 09 90 00 - Painting and Coating.
L.
Section 09 94 00 - Decorative Finishing.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ACI (American Concrete Institute).
B.
ASTM International (ASTM):
1.
ASTM C 91 - Standard Specification for Masonry Cement.
2.
ASTM C 109 - Standard Specification for Compressive Strength of Hydraulic Cement Mortars.
3.
ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar.
4.
www.ASTM.org +C+150" C 150 - Standard Specification for Portland Cement.
5.
www.ASTM.org +C+207" C 207 - Standard Specification for Hydrated Lime for Masonry Purposes.
6.
www.ASTM.org +C+270" C 270 - Standard Specification for Mortar for Unit Masonry.
7.
ASTM C 348 - Standard Specification for Flexural Strength of Hydraulic Cement Mortar.
8.
www.ASTM.org +C+595" C 595 - Standard Specification for Blended Hydraulic Cements.
9.
ASTM C 847 - Standard Specification for Metal Lath.
10.
ASTM C 897 - Standard Specification for Aggregate for job-mixed Portland Cement Based Plasters.
11.
ASTM C 920 - Standard Specification for Elastomeric Joint Sealants.
12.
ASTM C 926 - Standard Specification for Application of Portland Cement Based Plaster.
13.
ASTM C 979 - Standard Specification for Pigments for Integrally Colored Concrete.
14.
ASTM C 1063 - Standard Specification for Installation of Lathing and Furring for Portland Cement Plaster.
15.
www.ASTM.org +C+1157" C 1157 - Standard Performance Specification for Hydraulic Cement.
16.
www.ASTM.org +C+1329" C 1329 - Standard Specification for Mortar Cement.
17.
www.ASTM.org +C+1384" C 1384 - Standard Specification for Admixtures for Masonry Mortars.
18.
ASTM D 226 - Asphalt-Saturated organic Felt Used in Roofing and Waterproofing.
19.
ICC (International Code Council).
C.
NWCB (Stucco Resource Guide).
D.
PCA (Portland Cement Association).
E.
ICC - ESR# 3529 - Evaluation Report.
F.
NCMA TR-88 - Hot & Cold Weather Masonry Construction Manual.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Mixing and preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
LEED Submittals:
1.
Product Certificates for Credit MR 5: For products and materials required to comply with requirements for regional materials, certificates indicating location of material manufacturer and point of extraction, harvest, or recovery for each raw material. Include statement indicating distance to Project, cost for each regional material, and fraction by weight that is considered regional.
D.
Test Reports:
1.
Submit certified test reports showing that the cementitious components of the mortar mix comply with the specified requirements.
2.
Submit certified test report showing that the mortar complies with the specified requirements.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long representing actual product, in color selected.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Firm specializing in manufacture of masonry materials with minimum 10 years' experience.
B.
Installer Qualifications: Minimum 5 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Pre-Installation Meeting: At least three weeks prior to commencing work conduct a meeting at the project site to discuss contract requirements and job conditions
B.
Require the attendance of plastering contractor and installers of related materials.
C.
Notify Architect in advance of meeting.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver stucco mix to site in manufacturer's original unopened sealed bags with labels clearly indicating manufacturer and material.
B.
Store materials indoors in an area protected from freezing, excessive heat and damage. Refer to "Store Materials" ASTM C 926.
C.
Deliver all lath, trim accessories and other specified products in original containers. Any damaged materials must be replaced.
1.8
PROJECT CONDITIONS
A.
Do not apply when air or substrate temperature is below 40 degrees F (4 degrees C) or above 90 degrees F (32 degrees C) within 48 hours after application.
1.
90 degrees F (32 degrees C) limitation does not apply to AMX 750 - see data sheet for application instructions.
B.
Do not apply to frozen substrate or to a substrate containing frost.
C.
Application must comply with referenced standards and manufacturer's published recommendations.
D.
Do not store or apply materials when temperatures are below 40 degrees F (4 degrees C) or above 90 degrees F (32 degrees C).
E.
Protect from uneven and excessive evaporation during dry weather and from strong blasts of dry air.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Amerimix, which is located at: 900 Ashwood Pkwy. Suite 600; Atlanta, GA 30338; Toll Free Tel: 800-899-8455; Tel: 704-525-1621; Fax: 704-529-5261; Email: request info (support@amerimix.com); Web: www.amerimix.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
A.
Stucco: Portland cement stucco by Amerimix Companies comprised of the following base finish coats:
 
** NOTE TO SPECIFIER ** Delete base and finish coats not required.
 
1.
Base Coat: Amerimix AMX 700 SBF Scratch, Brown & Finish Stucco.
2.
Base Coat: Amerimix AMX 715 PP Premium Plus Stucco.
3.
Base Coat: Amerimix AMX 740 FSB Fiber Scratch & Brown Stucco.
4.
Base Coat: Amerimix AMX 750 FBC Fiber Base Coat Stucco.
5.
Finish Coat: Amerimix AMX 775 C - Colored Stucco.
6.
Finish Coat: Amerimix AMX 780 STF Stucco Texture Finish.
7.
Finish Coat: Amerimix AMX 790 SST Stucco Sand Texture.
B.
Accessory Products:
 
** NOTE TO SPECIFIER ** Delete types not required.
 
1.
Flashing: Corrosion resistant materials.
2.
Moisture Barrier: Asphalt Saturated Felt- ASTM D 226.
3.
Building Paper: Federal specification UU-B-790a, Grade B, moderate water vapor permeable or grade D, water vapor permeable.
4.
Building Wrap: Tyvek Stucco Wrap.
C.
Plaster Trim Accessories:
1.
Properly sized for the specified application.
2.
As specified or as indicated on the drawings.
3.
With weep holes when used at base of wall.
D.
Lath (conventional stucco systems) Installed per ASTM C 1063 / Lath (one coat stucco system) per ICC-ESR #3529:
1.
Expanded Metal Lath - ASTM C 847, galvanized steel, (2.5 pounds per square yard (1.4 kg/m2) 3.4 pounds per square yard (1.8 kg/m2) self-furring.
2.
Woven wire lath - ASTM D 1032, galvanized steel.
3.
Plastic lath - submit manufacturer's building code compliance report.
E.
Joint Sealants: ASTM C 920, closed cell backer rod compatible with sealants
2.3
MIXING
A.
Mixing Procedure: Follow product mixing instructions from technical data sheets
B.
Re-tempering: Use cement plaster within 1 hours of initial mixing.
C.
Hot Weather: Follow National Concrete Masonry Association recommendations for hot weather construction.
D.
Cold Weather: Follow National Concrete Masonry Association recommendations for cold weather construction.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation. Corrections of the substrate must be made before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces in accordance with ASTM C 926 and products published information in the technical data sheet.
C.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in accordance applicable IBC, IRC, ASTM, ICC, and local requirements
3.4
CURING
A.
Cure and provide time between coats in accordance with ASTM C 926 and manufacturer's instructions.
B.
Provide sufficient moisture in the plaster mix by curing to permit continuous hydration of the cementitious materials.
C.
Allow sufficient time between coats to permit each coat to cure and develop sufficient strength to resist cracking or other physical damage before the next coat is applied.
D.
Where allowed by local jurisdictions, the IBC ' Alternative Method' may be used as the standard for time between coats and curing.
3.5
FIELD QUALITY CONTROL
A.
Architect or qualified third party will inspect the application at the following stages to confirm the Amerimix Stucco is being applied and cured as specified - and as indicated on the drawings.
1.
Completion of substrate installation, preparation, flashing and lathing
2.
Completion of base coat application
3.
Completion of finish coat application
3.6
CLEANING
A.
Remove and dispose of all temporary materials used to protect adjacent work and surrounding areas.
B.
Remove and clean from surfaces not intended to receive the Amerimix Stucco.
3.7
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION