Customize this spec with SpecWizard
Download SECTION 09 29 00 GYPSUM VINYL TRIM AND ACCESSORIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 29 00
GYPSUM VINYL TRIM AND ACCESSORIES
 
 
Copyright 2012 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** TRIM-TEX Inc.; drywall products, beads and moldings.
.
This section is based on the products of TRIM-TEX Inc., which is located at:
3700 West Pratt Avenue
Lincolnwood, IL 60712-2508
Toll Free Tel: 800-874-2333
Fax: 800-644-0216
Email: request info (info@trim-tex.com)
Web: www.trim-tex.com
[ Click Here ] for additional information.
Trim-Tex has been designing and producing the industry's finest and most innovative line of vinyl drywall accessory products for over 40 years. Besides being economical, vinyl drywall accessories are more flexible and durable than metal and will not rust, kink or dent.
Trim-Tex coined the phrase "drywall art", which accurately describes the adaptive use of materials and accessories to enhance the standard flat and squared edged world of drywall. Drywall art can be found in a variety of forms, including decorative archways, rounded edges, and even reveal effects such as shelves and stepped ceilings.
Trim-Tex doesn't just make decorative products. Trim-Tex is the industry leader in creating products designed to solve common drywall finishing problems. Our patented Magic Corner solves cracking problems on inside off angle corners, cathedral and tray ceilings. In fact, Trim-Tex has acquired over 15 patents for our innovations.
Trim-Tex design engineers continually work through research and development to update and improve products and materials. They are readily available to answer any application questions or help with design ideas.
Our manufacturing facilities located in Lincolnwood, Illinois are the most modern and efficient in the industry. With more than 220,000 square feet of production and warehouse space, Trim-Tex inventories over 60,000 boxes of product at all times for same day shipment. Our state-of-the-art computerized inventory system gives us up-to-the-minute data, guaranteeing quick and accurate handling of your orders.
Trim-Tex provides the products to make your creative ideas come to life, from free flowing walls and ceilings to multilayered effects and more. Design freedom is finally yours... "drywall art" is now a reality!
Trim-Tex beads have been used in many large commercial projects. The United Center, Chicago, IL has over 150,000' of Trim-Tex bead and the McCormick Place Annex has over 500,000' of Trim-Tex bead.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Vinyl trims and accessories for gypsum board.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 07 92 00 - Joint Sealants.
C.
Section 07 95 00 - Expansion Control.
D.
Section 09 25 23 - Lime Based Plastering.
E.
Section 09 90 00 - Painting and Coating.
F.
Section 10 26 13 - Corner Guards.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C 754 - Standard Specification for Installation of Steel Framing Members to Receive Screw-Attached Gypsum Panel Products.
2.
ASTM C 840 - Standard Specification for Application and Finishing of Gypsum Board.
3.
ASTM C 1047 - Standard Specification for Accessories for Gypsum Wallboard.
4.
ASTM C 1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPCV) Compounds.
5.
ASTM D 3678 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Interior-Profile Extrusions.
6.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
B.
Gypsum Association (GA):
1.
GA-214 - Recommended Levels of Gypsum Board Finish.
2.
GA-216 - Application and Finishing of Gypsum Panel Products.
3.
GA-600 - Fire Resistance Design Manual.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit data on each type of vinyl trim and accessory.
1.
Storage and handling requirements and recommendations.
2.
Preparation and installation instructions and recommendations.
3.
Cleaning methods.
C.
Informational Submittals:
 
** NOTE TO SPECIFIER ** Retain following for LEED projects only.
 
1.
Manufacturer's Certificate: Certify products meet or exceed specified sustainable design requirements to achieve LEED rating specified in Division 1.
2.
Materials Resources Certificates:
a.
Certify recycled material content.
b.
Certify distance from Project site for local and regional materials.
3.
Indoor Air Quality Certificates: Certify Volatile Organic Compound (VOC) content for each interior adhesive, sealant, and primer.
4.
Product Cost Data: Submit cost of products to verify compliance with project sustainable design requirements. Exclude cost of labor and equipment to install products. Provide cost data for the following products:
a.
Products with recycled material content.
 
** NOTE TO SPECIFIER ** Retain following for LEED Projects and only if project is within 500 miles of manufacturing plant at Lincolnwood, IL.
 
b.
Local and regional products.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: Two sets of full size samples, 9 inches (220 mm) Iength, representing manufacturer's full range of available trim products and accessories.
E.
Verification Samples: For each product and accessory selected, provide two samples, 9 inches (220 mm) in length, representing actual trim products and accessories to be installed.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
A.
Mock-Up: Provide completely assembled mock-up of each typical wall area, in composite configurations designed to demonstrate performance criteria, and representative of the design as shown on the Drawings.
1.
Locate mock-up in location as directed by the Architect, minimum size 3 feet (1 meter) by full height, including at least one corner where applicable.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Remove and reinstall mock-up until approved by the Architect.
4.
Approved mock-up may remain as part of finished work and shall establish the standard for remaining work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
2.
Stack boxes containing trim members flat to prevent sagging.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER ** Delete warranty if not required.
 
1.8
WARRANTY
A.
Warranty: Manufacturer's standard form against defects in material and workmanship.
1.
Warranty Period: One year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: TRIM-TEX Inc., which is located at: 3700 West Pratt Avenue; Lincolnwood, IL 60712-2508; Toll Free Tel: 800-874-2333; Fax: 800-644-0216; Email: request info (info@trim-tex.com); Web: www.trim-tex.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
TRIM MEMBERS
A.
Basis of Design: Vinyl trim for gypsum board as manufactured by Trim-Tex Inc.; including accessories and joint treatments.
1.
Location of Manufacture: Lincolnwood IL.
 
** NOTE TO SPECIFIER ** Retain following for LEED Projects. Trim-Tex products are manufactured with more than 50 percent post-industrial recycled products. 80 percent of their raw materials are gathered from within 500 miles of plant.
 
2.
Recycled Content: Furnish materials with at least 50 percent recycled content.
B.
Performance Requirements:
1.
Self-Extinguishing: Shall not continue to support combustion when flame source is removed.
2.
Meet or exceed the following ASTM Standards:
a.
ASTM E84 - Achieve Class A rating for Smoke and Flame Spread.
b.
ASTM C 1047 - Standard Specification for Accessories for Gypsum Wallboard.
c.
ASTM C 1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPCV) Compounds.
d.
ASTM D 3678 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Interior-Profile Extrusions.
e.
GA-216 - Application and Finishing of Gypsum Panel Products.
2.3
CORNER BEADS
 
** NOTE TO SPECIFIER ** Delete items not required.
 
A.
Standard Corner Beads:
1.
Rigid Low Profile Corner. 90 Degree Outside. 1-3/8 inch (35 mm) mud flange. Arch available.
2.
Rigid Jumbo Low Profile Corner. 90 Degree Outside 1-3/4 inch (44 mm) mud flange. Arch available.
3.
Corner Bead. 90 Degree Outside. 1-1/4 inch (32 mm) mud flange. Arch available.
4.
Jumbo Corner Bead. 90 Degree Outside 1-3/4 inch (44 mm) mud flange. Arch available.
5.
Arch Plus 90 Degree Combo Bead. 90 Degree and Arch in One. 1-1/4 inch (32 mm) mud flange.
6.
Skim Coat Plaster Corner. 90 Degree Outside 1-3/4 inch (44 mm) mud flange.
7.
Rigid Splayed Adjustable Corner. 115 Degree-155 Degree Outside. 1-3/8 inch (35 mm) mud flange.
8.
Splayed Corner Bead. 120 Degree-140 Degree Outside. 1-1/4 inch (32 mm) mud flange.
9.
Jumbo Splayed Corner. 120 Degree-140 Degree Outside. 1-3/4 inch (44 mm) mud flange. Arch available for groin ceilings.
10.
Adjustable Inside Corner. 70 Degree-150 Degree Inside. 1 inch (25 mm) mud flange.
11.
Inside Corner Bead. 90 Degree Inside. Arch available.
B.
Bumper Bead Corner Protection System:
1.
For the Trim-Tex Two-Part Bumper Bead, Bumper Guard Corner Protection System, please reference Section 10 26 13 - Corner Guards.
C.
Chamfer Beads:
1.
350 Chamfer Bead. 3/4 inch (19mm) wide chamfer. 90 Degree Outside. 1 inch (25 mm) mud flange. Arch available.
2.
350 Chamfer Splayed. 135 Degree Outside. 1 inch (25 mm) mud flange.
3.
350 Chamfer Accessories: 3 Way, Off Angle 3 Way, 90 Degree Base Adapter.
4.
Chamfer Bead. 1-1/8 inch (28.5 mm) wide chamfer. 90 Degree Outside. 7/8 inch (22 mm) mud flange. Arch available.
5.
Chamfer Splayed. 135 Degree Outside. 7/8 inch (22 mm) mud flange.
6.
Chamfer Kerfed. For doors and windows with kerfed groove.
7.
Chamfer Stop. For finishing drywall ends.
8.
Chamfer Accessories: 3 Way, Off Angle 3 Way, 90 Degree & 135 Degree Base Adapter.
D.
350 Bull (3/8 inch (9.5 mm) R. Bullnose):
1.
350 Bull. 90 Degree Outside. 1 inch (25 mm) mud flange. Arch available.
2.
350 Bull Splayed. 135 Degree Outside. 1 inch (25 mm) mud flange.
3.
350 Bull L Bead. For finishing drywall ends.
4.
350 Bull Accessories. 2 Way, 3 Way, Off Angle 3 Way, 90 Degree Base Adapter.
E.
3/4 inch (19 mm) R. Bullnose:
1.
3/4 inch (19 mm) R. Bullnose Corner Bead. 90 Degree Outside. 7/8 inch (22 mm) mud flange. Arch available.
2.
3/4 inch (19 mm) R. Bullnose Splayed. 135 Degree Outside. 3/4 inch (19 mm) mud flange.
3.
3/4 inch (19 mm) R. Bullnose Kerfed. For doors and windows with kerfed groove. Arch available.
4.
3/4 inch (19 mm) R. Bullnose Inside Beads. 90 Degree and 135 Degree Inside.
5.
3/4 inch (19 mm) R. Bullnose Accessories. 2 Way, 3 Way, Off Angle 3 Way, 90 Degree & 135 Degree Base Adapter.
6.
3/4 inch (19 mm) R. J Round. For finishing drywall ends. 2 Ways available.
F.
1-1/2 inch (38 mm) R. Bullnose:
1.
1-1/2 inch (38 mm) R. Bullnose Corner Bead. 90 Degree Outside. 7/8 inch (22 mm) mud flange. Arch available.
2.
1-1/2 inch (38 mm) R. Bullnose Splayed. 135 Degree Outside. 7/8 inch (22 mm) mud flange.
3.
1-1/2 inch (38 mm) R. Bullnose Inside Beads. 90 Degree and 135 Degree Inside.
4.
1-1/2 inch (38 mm) R. Bullnose Accessories. 2 Way, 3 Way, 3 Way Inside, Off Angle 3 Way, 90 Degree Base Adapter.
G.
Decorative Corners:
1.
350 Step A Bull. 90 Degree Outside. 1 inch (25 mm) mud flange.
2.
3/4 inch (19 mm) R. Step A Bull. 90 Degree Outside. 1 inch (25 mm) mud flange. Arch available.
3.
1-1/2 inch (38 mm) R. Step A Bull. 90 Degree Outside. 1 inch (25 mm) mud flange.
4.
Step a Bull Accessories. 3 ways and base adapters for all sizes of Step A Bull.
5.
Niche Bead. 90 Degree Outside. 7/8 inch (22 mm) mud flange. Base Adapter available.
6.
Step A Bull L Bead. For finishing drywall ends.
7.
Reveal Corner Bead. 90 Degree Outside. 1 inch (25 mm) mud flange. Base Adapter available.
H.
Mud Set Beads (Beads installed using drywall compound like paper flange beads.):
1.
Mud Set Rigid Low Profile Corner Bead. 90 degree Outside. 1-3/8 inch mud flange.
2.
Mud Set Rigid Low Profile Jumbo Corner. 90 degree Outside. 1-3/4 inch mud flange.
3.
Mud Set Adjustable Splayed Corner. 115 degree-155 degree Outside. 1-3/8 inch mud flange.
4.
Mud Set Adjustable Inside Corner. 70 degree-150 degree Inside. 1 inch mud flange.
5.
Mud Set Magic Corner. Full adjustable inside. Flexible center for expansion control and crack prevention. 1 inch mud flange.
6.
Mud Set 350 Bull. 90 degree Outside. 1 inch mud flange.
7.
Mud Set 3/4 inch R. Bullnose Corner Bead. 90 degree Outside. 7/8 inch mud flange.
8.
Mud Set 3/4 inch R. Bullnose Splayed. 115 degree-155 degree Outside. 3/4 inch mud flange.
9.
Mud Set L Bead & Flat Tear Away. For finishing drywall ends terminating at building components such as windows and doors.
2.4
COMMERCIAL BEADS
 
** NOTE TO SPECIFIER ** Delete items not required.
 
A.
Deflection Beads (For Head of Wall Details):
1.
Wall Mounted Deflection Bead. For deflection of up to 7/16 inch (11 mm) use Wall Mounted Deflection Bead. Wall Mounted Deflection Bead is not designed for major uplift. Minor uplift can be easily caulked. Always follow installation instructions included with product.
2.
Ceiling Mounted Deflection Bead. For deflection of up to 3/4 inch (19 mm) use Ceiling Mounted Deflection Bead. Ceiling Mounted Deflection Bead has a 1 inch (25 mm) vertical leg and can also cover up to 1/4 inch (6 mm) of uplift. You can also leave the drywall higher and cover for example, 1/2 inch (12 mm) of deflection and 1/2 inch (12 mm) of uplift. Always follow installation instructions included with product.
B.
Shadow and Reveal Beads:
1.
Architectural Reveal Bead. Can be flexed for curved walls and soffits.
2.
Architectural Reveal Intersections. L, T and Cross intersections for reveal beads.
3.
Architectural F Reveal Bead. Creates a reveal effect around windows and doors.
4.
Architectural Z Shadow Bead.
5.
Tear Away Archway Shadow Bead. Can be flexed for curved walls and soffits.
6.
Demarcation Bead. Creates a separation between drywall finish and different substrate, such as epoxy floor coating. 1-3/8 inch (35 mm) mud flange.
C.
Expansion Beads (Control Joints):
1.
093V Expansion. C and T Intersections available.
2.
Hideaway Expansion.
3.
Magic Corner.
D.
J and L Beads:
1.
J Bead. (equivalent to GA "U" Bead, Casing Bead)
2.
Shadow Line J Bead.
3.
Mud on J Bead. (equivalent to GA "LC" Bead)
4.
Architectural L Bead. Arch available.
5.
Oversized L Beads
6.
Super L Beads. 3/4 inch (19 mm) R. Bullnose available. Arch available.
7.
Giant L Beads. 3/4 inch (19 mm) R. Bullnose available. Arch available.
8.
Finish Trims. For finishing ends of any L Bead.
E.
Tear Away Beads:
1.
Tear Away L Bead. Available in Flat, Extra Tall Masking and Arch.
2.
Shower Bead. 2-1/4 inch (57 mm) mud flange.
3.
Caulk Channel Tear Away.
4.
Super Seal Tear Away. 1/4 inch (6 mm) flexible gasket.
F.
Acoustical and Ceiling Beads:
1.
Flex Grid Angle. For 7/8 inch (22 mm) or 9/16 inch (14 mm) grid. White or Black. Finish columns and curved soffits around acoustical ceilings.
2.
Mud on Ceiling Bead. For 7/8 inch (22 mm) or 9/16 inch (14 mm) grid. Finish partition walls butting to existing acoustical ceiling.
3.
L.E.D. Light Bead. Finishes drywall end and creates a flange for low profile LED strip (sold separately).
4.
Architectural Access Door Bead. Creates clean transition with subtle 1/4 inch (6mm) step, provides a flange for access door to rest on. Can also be used to trim light fixtures when installed in a gypsum ceiling.
G.
Fast Caps:
1.
Fast Cap. For 3-5/8 inch (76 mm) metal stud and 5/8 inch (15.8 mm) drywall. Arch available.
2.
Fast Cap for 2-1/2 inch (63 mm) metal stud.
3.
3/4 inch (19 mm) R. Bullnose Fast Cap. Arch available.
 
** NOTE TO SPECIFIER ** Delete items not required.
 
2.5
DECORATIVE BEADS
A.
Crown Moldings:
1.
3-1/2 inch (89 mm) Glue on Crown Molding.
2.
3-1/2 inch (89 mm) Crown Molding. 7/8 inch (22 mm) mud flange.
3.
3-3/4 inch (95 mm) Crown Molding. 7/8 inch (22 mm) mud flange.
4.
5 inch (127 mm) Glue on Crown Molding with light channel. Light channel accommodates 1/2 inch (12 mm) light rope (sold separately).
B.
Tray Ceilings:
1.
EZ-Tray: 3 inch (76 mm) wide angled edge. 2 inch (50 mm) framing thickness.
2.
EZ-Tray 2.5: 3-5/8 inch (92 mm) wide angled edge. 2-1/2 inch (63.5 mm) framing thickness.
C.
Kerfed Beads:
1.
350 Bull Traditional Style Arch Kerfed Bead = 350 Bull Kerfed. For doors and windows with kerfed groove. Arch available.
2.
350 Bull Traditional Style Kerfed Bead (2x) = 350 Bull Kerfed. For doors and windows with kerfed groove. Arch available.
2.6
ACCESSORlES
A.
Spray Adhesive: Trim-Tex #847.
B.
Divergent Staples: Duo-Fast 1/2 inch (12 mm) divergent staples.
C.
Drywall Compound Adhesion Additive: Mud Max.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify site conditions are ready to receive work.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install vinyl trim members in accordance with manufacture's written instructions and comply with the following:
1.
ASTM C 754.
2.
ASTM C 840.
3.
GA-214.
4.
GA-216.
5.
GA-600.
6.
As scheduled and indicated on drawings.
7.
Where manufacturer's installation instructions do not specifically cover specific installation; comply with ASTM C 754, GA-216 and GA-600 as applicable.
B.
Secure trim members to substrate with staples and spray adhesive in accordance with trim manufacturer's written instructions.
1.
Install factory fabricated accessories at joints in trim members with durable:
a.
Straight edges.
b.
Straight corners.
c.
Smooth curvatures.
d.
True arches.
2.
Apply specified mud to flanges of trim members.
C.
Control Joints: Place control joints consistent with lines of building spaces as indicated on Drawings and the following:
1.
At changes in substrate construction.
2.
Where a gypsum wall or ceiling runs in an uninterrupted straight plan exceeding 30 feet (9.14 m) horizontally or vertically.
3.
Align control joints with architectural features and as directed by the Architect.
D.
Interior Trim: Install in the following locations:
1.
Corner Bead: Use at outside corners; type as indicated on drawings.
2.
Deflection Bead: Use at head of wall or as indicated on drawings.
3.
J or L Bead. Use at exposed panel edges or as indicated on drawings.
4.
Other trims. Use as indicated on drawings.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION