Download SECTION 09 30 00 Copyright 2014 ARCAT, Inc. - All rights reserved for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 30 00
Copyright 2014 ARCAT, Inc. - All rights reserved
 
 
TILE
NOTE ** This section is based on the products of Endicott Clay Products Company, which is located at:
NOTE ** 57120 707th Road
NOTE ** Endicott, NE 68350
NOTE ** Tel: (402) 729-3315
NOTE ** Fax: (402) 729-5804
NOTE ** E-mail: endicott@endicott.com
NOTE ** Website: www.endicott.com
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Clay tile.
B.
Transition tile.
C.
Tile step treads.
1.2
RELATED SECTIONS
A.
Section 04 20 00 - Unit Masonry.
B.
Section 05 40 00 - Cold-Formed Metal Framing.
C.
Section 06 10 00 - Rough Carpentry: Wood sheathing.
D.
Section 09 21 16 - Gypsum Board Assemblies.
E.
Section 09 30 00 - Tiling.
F.
Section _____ - ___________________________________.
1.3
REFERENCES
A.
ANSI A137.1 - American National Standard for Ceramic Tile.
B.
___________________________________________.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00.
B.
[ Product Data ]: Manufacturer's catalog data, detail sheets, and specifications.
C.
Selection Samples: For each product requiring color/texture selection, provide full size samples for final selection.
D.
Verification Samples: For each product, color, and texture selected, provide two full-size units representing actual color and texture of products to be installed.
1.5
SAMPLE PANELS
A.
Construct sample panel at location indicated or directed, and as follows:
1.
Size: 4 feet by 4 feet (1.2 m by 1.2 m).
2.
Include all unit types and sizes to be used, and mortar joint treatment.
B.
Obtain architect's acceptance of sample panel before beginning construction activities of this section.
C.
Do not remove sample panel until construction activities of this section have been accepted by architect.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products of this section on pallets, with individual faces protected; keep dry.
B.
Store tile in protected area or under cover on level ground; keep dry. Do not double-stack pallets.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Endicott Clay Products Co., which is located at: 57120 707th Rd. ; Endicott, NE 68350; Tel: 402-729-3315; Fax: 402-729-5804; Email: request info (endicott@endicott.com); Web: www.endicott.com
B.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
C.
Substitutions: Not permitted.
D.
Provide all tile from a single manufacturer.
2.2
TILE
A.
Clay Tile: ANSI 137.1.
1.
Size: 2-1/4 inches (57.2 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick.
2.
Size: 3-5/8 inches (92.1 mm) by 3-5/8 inches (92.1 mm), 1/2 inch (12.7 mm) thick.
3.
Size: 3-5/8 inches (92.1 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick.
4.
Size: 3-5/8 inches (92.1 mm) by 11-5/8 inches (295.3 mm), 1/2 inch (12.7 mm) thick.
5.
Size: 7-5/8 inches (193.7 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick.
6.
Texture: Smooth.
7.
Texture: Wirecut.
8.
Texture: Velour.
9.
Color: ___________________________.
B.
Transition Tiles: TT 488, 3-5/8 inches (92.1 mm) by 7-5/8 inches (193.7 mm), tapering from 1/2 inch (12.7 mm) thickness to 1/4 inch (6.3 mm) thick rounded edge along the long edge.
1.
Color: ___________________________.
C.
Tile Step Treads: TST488, Bullnosed front edge, grooved top surface to increase slip resistance; 3-5/8 inches (92.1 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick.
1.
Color: ___________________________.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Inspect related conditions; do not start work in an area until adverse conditions in that area are corrected.
3.2
PREPARATION
A.
Test surfaces for straightness, levelness. Notify architect where grinding or troweled filler corrections are needed.
3.3
INSTALLATION - WALLS
A.
Cut units where required for fitting or for installation of built-in items, using power tools; do not install units having chipped or cracked edges on sight-exposed surfaces.
B.
Align faces plumb, level, and true, with uniform joint widths.
C.
Size and portion units for best appearance, with joints arranged neat and symmetrical, free of imperfections detracting from overall appearance.
3.4
INSTALLATION - FLOORS
A.
General:
1.
Provide tile edge where floor tile abuts dissimilar floor covering materials.
2.
Provide thresholds at doors and openings, except where tile is continuous between spaces; field-cut notches for door stops.
3.
Unless otherwise indicated, install tile in grid pattern perpendicular and parallel to adjacent vertical surfaces, centered in space.
B.
____________________________________________.
3.5
FIELD QUALITY CONTROL
A.
Architect will observe appearance of installed units; installed tile surfaces shall be free of imperfections which detract from overall appearance when viewed from a distance of 5 feet (1.5 m) at 90 degrees normal to surface.
3.6
CLEANING
A.
Clean installed clay tile surfaces in accordance with manufacturer's instructions; do not clean units with products not specified in manufacturer's instructions.
END OF SECTION