Customize this spec with SpecWizard
Download SECTION 09 30 00 TILE SHOWER COMPONENTS AND WATERPROOFING MEMBRANE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 30 00
TILE SHOWER COMPONENTS AND WATERPROOFING MEMBRANE
 
 
Copyright 2016 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Schluter-Systems' North America subsidiary, Schluter Systems L.P.; Tile floor and shower drain system materials and accessories.
This section is based on the products of Schluter-Systems' North America subsidiary, Schluter Systems L.P., which is located at:
Schluter in the US
Schluter Systems L.P.
194 Pleasant Ridge Road
Plattsburgh, NY 12901-5841
Tel.: 1-800-472-4588
Fax: 1-800-477-9783
Email: specassist@schluter.com.
Web: www.schluter.com
Schluter in Canada
Schluter Systems (Canada) Inc.
21100 Chemin Ste-Marie
Ste-Anne-de Bellevue, QC
Canada H9X 3Y8
Tel.: 800-667-8746
Fax: 888-667-2410
Email: specassist@schluter.com .
Web: www.schluter.com
Schluter-Systems' North America subsidiary, Schluter Systems L.P., was founded in 1986. With offices both in Montreal, Canada and Plattsburgh, New York, this subsidiary is the second-largest operation in the International Corporation, the first being the home company in Germany.
Schluter Systems L.P. has over 100 employees who work closely with dealers, distributors, tile contractors, architects, specifiers, and various other members of the building/construction industry, providing the best customer service available - actively helping to ensure a long-lasting tile installation.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Waterproofing Membranes.
B.
Floor Drains With Integrated Bonding Flange.
C.
Prefabricated Shower Components.
D.
Waterproof Building Panel For Ceramic And Stone Tile
E.
Drainage Membranes.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 07 90 00 - Joint Protection.
D.
Section 09 29 00 - Gypsum Board.
E.
Section 09 30 00 - Tiling.
F.
Section 09 30 50 - Tile Setting Materials and Accessories*. Drainage panels, sheet-applied, bonded waterproof membrane compatible with floor drains.
G.
Section 22 13 19.13 - Sanitary Drains.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
CSA B79-08: Floor, Area, and Shower Drains, and Cleanouts for Residential Construction.
B.
IAPMO IGC 195: Interim Guide Criteria for Floor Drain with Integrated Bonding Flange.
C.
Tile Council of North America (TCNA) Handbook for Ceramic Tile Installation.
D.
Terrazzo, Tile and Marble Association of Canada (TTMAC) Specification Guide 09300 Tile Installation Manual.
E.
American National Standard Specifications for the installation of ceramic tile A108 / A118 / A136.1.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Catalog information, component sizes, rough-in requirements, service sizes, and finishes.
3.
Storage and handling requirements and recommendations.
4.
Installation Instructions.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and finish.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: Company specializing in performing the work of this section with minimum five years experience.
B.
Source Limitations for Materials and Accessories: Obtain product of a uniform quality for each application condition from a single manufacturer.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Include a Preinstallation conference if the project size and/or quality warrant taking such a precaution. Delete if not required.
 
D.
Preinstallation Conference: Conduct conference at the Project site.
1.
Convene one week prior to commencing work of this section.
2.
Require attendance of installation material manufacturer, plumber, waterproofing installer, tile installer and installers of related work. Review installation procedures and coordination required with related work.
3.
Meeting agenda includes but is not limited to:
a.
Drain location.
b.
Prefabricated substrate requirements.
c.
Drainage membrane requirements.
d.
Tile and installation material compatibility.
e.
Edge protection, transition and pre-fabricated movement joint profiles.
f.
Waterproofing techniques.
g.
Crack isolation techniques.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
C.
Store materials in a dry, warm, ventilated weathertight location.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
COORDINATION
A.
Coordinate Work with other operations and installation of floor finish materials to avoid damage to installed materials.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Schluter Systems LP, which is located at: Schluter Systems US. 194 Pleasant Ridge Rd.; Plattsburgh, NY 12901-5841; Toll Free Tel: 800-472-4588; Fax: 800-477-9783; Email: request info (specassist@schluter.com); Web: www.schluter.com
B.
Acceptable Manufacturer: Schluter Systems (Canada) Inc., 21100 Chemin Ste-Marie, Ste-Anne-de-Bellevue, QC H9X 3Y8. Tel: (800) 667-8746. Fax (514) 336-2410. E-mail: specassist@schluter.com. Web: www.schluter.com.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select one of the following waterproofing membrane as required from the following paragraphs. Delete if not required. Ceramic and stone tiles are durable, easy to maintain, and hygienic, representing ideal surface coverings in wet areas. However, since tiles and grout are not inherently waterproof, it is essential to protect the substrate (commonly moisture-sensitive) from moisture and vapor penetration. Schluter(R)-KERDI is a pliable, sheet-applied bonded waterproofing membrane that also protects against vapor intrusion in showers, tub surrounds, backsplashes, and wainscotings. KERDI is available in 5 inch (125 mm), 7-1/4 inch (185 mm), and 10 inch (250 mm) wide bands for seams and corners (Schluter(R)-KERDI-BAND).
 
2.2
WATERPROOFING MEMBRANE
A.
Schluter-KERDI
1.
Description: 0.008 inch (0.2 mm) thick, orange polyethylene membrane, with polypropylene fleece laminated on both sides, which is listed by cUPC to meet or exceed requirements of the "American national standard specifications for load bearing, bonded, waterproof membranes for thin-set ceramic tile and dimension stone installation A118.10 and is listed by cUPC, and is evaluated by ICC-ES (see Report No. ESR-2467).
2.
Corners and seals:
 
** NOTE TO SPECIFIER ** Select one or both of the following inside and outside corner paragraphs. Delete if not required. Available in gray only.
 
a.
Provide matching preformed inside corners.
b.
Provide matching preformed outside corners.
c.
Provide matching preformed pipe seals.
d.
Provide matching preformed mixing valve seals.
B.
Schluter-KERDI-DS
1.
Description: 0.020 inch (20. mils) thick, orange polyethylene membrane, with polypropylene fleece laminated on both sides, which is listed by cUPC to meet or exceed requirements of the "American national standard specifications for load bearing, bonded, waterproof membranes for thin-set ceramic tile and dimension stone installation" A118.10 and is listed by cUPC, and is evaluated by ICC-ES (see Report No. ESR-2467).
2.
Corners and seals:
 
** NOTE TO SPECIFIER ** Select one or both of the following inside and outside corner paragraphs. Delete if not required. Available in gray only.
 
a.
Provide matching preformed inside corners.
b.
Provide matching preformed outside corners.
c.
Provide matching preformed pipe seals.
C.
Schluter-KERDI-BAND
1.
Description: Seams and Corners material 0.004 inch (0.1 mm) thick, orange polyethylene membrane, with polypropylene fleece laminated on both sides.
2.
Width:
a.
Width as required.
 
** NOTE TO SPECIFIER ** Select floor drain with integrated bonding flange as required from the following paragraph. Delete if not required. Schluter(R)-KERDI-DRAIN was designed specifically to ensure a simple and secure connection to bonded waterproof membranes, such as Schluter(R)-KERDI, at the top of the assembly rather than below it, thereby reducing the risk of leakage, efflorescence, and mold growth.
 
2.3
FLOOR DRAINS WITH INTEGRATED BONDING FLANGE
A.
Schluter-KERDI-DRAIN, Plastic:
1.
Description: floor drain 11-25/32 inch (300 mm) diameter, trapezoid-perforated, integrated bonding flange with polypropylene fleece thermally laminated to the surface and hubbed connection to 2 inch (50 mm) drain pipe. Grate assembly includes 4 inch by 4 inch (102 mm by 102 mm) square grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations.
2.
Drain listed by UPC to meet requirements of "International Association of Plumbing and Mechanical Officials Interim Guide Criteria for Floor Drain with Integrated Bonding Flange" (IGC 195), listed by CSA to meet requirements of the Canadian Standards Association standard, "Floor, Area, and Shower Drains, and Cleanouts for Residential Construction" (CSA B79), and referenced in method B422 and B422C of the Tile Council of North America Handbook for Ceramic Tile Installation.
3.
Drain Housing Material:
 
** NOTE TO SPECIFIER ** Select one of the following drain material paragraphs. Delete if not required. Select drain housing material according to drain pipe material.
 
a.
ABS.
b.
PVC.
4.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
5.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
6.
Drain Outlet:
 
** NOTE TO SPECIFIER ** Select one of the following outlet size paragraphs. Delete the one not required.
 
a.
2 inch (50 mm) outlet.
b.
3 inch (75 mm) outlet.
B.
Schluter-KERDI-DRAIN, Stainless Steel:
1.
Description: stainless steel floor drain 9-27/32 inch (250 mm) diameter integrated bonding flange with 3 inch (75 mm) no-hub outlet, and grate assembly. Grate assembly includes stainless steel grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations.
2.
Drain listed by UPC to meet requirements of "International Association of Plumbing and Mechanical Officials Interim Guide Criteria for Floor Drain with Integrated Bonding Flange" (IGC 195), listed by CSA to meet requirements of the Canadian Standards Association standard, "Floor, Area, and Shower Drains, and Cleanouts for Residential Construction" (CSA B79), Drain detail as referenced in method B422 and B422C of the Tile Council of North America Handbook for Ceramic Tile Installation.
3.
Drain Housing Material:
a.
Stainless Steel.
4.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
5.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
6.
Drain Outlet:
a.
2 inch (50 mm) outlet.
b.
2 inch Threaded stainless steel (50 mm) outlet.
c.
3 inch (75 mm) outlet.
C.
Schluter-KERDI-DRAIN ADAPTER KIT, Plastic:
1.
Description:
a.
Floor drain adaptor kit consisting of stainless steel adaptor ring with over-molded santoprene gasket, 11-13/16 inch (300 mm) diameter sloped integrated bonding flange with thermally laminated polypropylene fleece, and grate assembly. Grate assembly includes grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations. Drain detail as referenced in method B422 and B422C of the Tile Council of North America Handbook for Ceramic Tile Installation.
b.
Drain type as referenced in methods B422 and B422 STONE in the Tile Council of North America Handbook for Ceramic, Glass, and Stone Tile Installation.
2.
Drain Housing Material:
 
** NOTE TO SPECIFIER ** Select one of the following drain material paragraphs. Delete if not required. Select drain housing material according to drain pipe material.
 
a.
ABS.
b.
PVC.
3.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
4.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
5.
Bonding Flange Length:
 
** NOTE TO SPECIFIER ** Select one of the following Flange lengths paragraphs. Delete the ones not required.
 
a.
1-9/16 inch (39.7 mm).
b.
3-41/64 inch (92.4 mm).
D.
Schluter -KERDI-DRAIN ADAPTER, Stainless Steel:
1.
Description:
a.
Floor drain adaptor kit consisting of stainless steel adaptor ring with over-molded santoprene gasket, 9.843 inch (250 mm) diameter sloped integrated bonding flange, and grate assembly. Grate assembly includes stainless steel grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations.
b.
Drain detail as referenced in method B 422 and B422C of the Tile Council of North America Handbook for Ceramic Tile Installation.
2.
Drain Housing Material:
a.
Stainless Steel.
3.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
4.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
 
** NOTE TO SPECIFIER ** Schluter(r)-KERDI-LINE is a low profile linear floor drain specifically designed for bonded waterproofing assemblies. KERDI-LINE can be installed adjacent to walls or at intermediate locations in showers, steam rooms, wet rooms, and other applications that require waterproofing and drainage. The floor can be sloped on a single plane to KERDI-LINE, which enables the use of large-format tiles and creates interesting design opportunities.
 
E.
Schluter-KERDI-LINE DRAIN, Brushed Stainless Steel:
1.
Description:
a.
Linear floor drain consisting of a formed stainless steel channel body and grate assembly that can be seamlessly adjusted to tile or stone covering thickness from 1/8 inch (3 mm) to 1 inch (25 mm). The channel body features a 2-1/4 inch (57 mm) wide trough, a 2 inch (50 mm) no-hub outlet and a 7/8 inch (22 mm) wide bonding flange laminated with a collar made of the Schluter-KERDI waterproofing membrane. Drain type as referenced in methods B422 and B422 STONE in the Tile Council of North America Handbook for Ceramic, Glass, and Stone Tile Installation.
2.
Channel Body Material:
a.
Stainless Steel 304 (1.4301 = V2A).
3.
Channel Body and Grate Nominal Length:
 
** NOTE TO SPECIFIER ** Select one of the following channel body and grate length paragraphs. Delete the ones not required. The lengths shown do not include the width of the bonding flange; please refer to the product data sheet to select the correct channel body length for your application.
 
a.
20 inch (500 mm).
b.
24 inch (600 mm).
c.
28 inch (700 mm)
d.
32 inch (800 mm).
e.
36 inch (900 mm).
f.
40 inch (1000 mm).
g.
44 inch (1100 mm).
h.
48 inch (1200 mm).
i.
52 inch (130 cm).
j.
56 inch (140 cm).
k.
60 inch (150 cm).
l.
64 inch (160 cm).
m.
68 inch (170 cm).
n.
72 inch (180 cm).
4.
Grate Frame Height:
 
** NOTE TO SPECIFIER ** Select one of the following channel body and grate length paragraphs. Delete the ones not required. The lengths shown do not include the width of the bonding flange; please refer to the product data sheet to select the correct channel body length for your application.
 
a.
3/4 inch (19 mm).
b.
1-1/8 inch (30 mm).
c.
Not required for Frameless Tilable Grate.
d.
Height as required to coordinate with tile selection and setting system selected.
5.
Grate Design:
 
** NOTE TO SPECIFIER ** Select one of the following grate design paragraphs. Delete the ones not required. Please note that the stainless steel pan for setting tile inserts can accommodate tile inserts only up to 3/8 inch (10 mm) thick.
 
a.
Closed-design, brushed stainless steel 304 (1.4301 = V2A) grate with a 3/8 inch (10 mm) wide brushed stainless steel grate frame and 2-1/8 inch (54 mm) wide grate insert that together form the visible surface.
b.
Brushed stainless steel 304 (1.4301 = V2A) grate with square perforations and locking mechanism with a 3/8 inch (10 mm) wide brushed stainless steel grate frame and 2-1/8 inch (54 mm) wide grate insert that together form the visible surface.
c.
Frameless Tileable plate stainless steel type 304.
6.
Drain Outlet:
 
**NOTE TO SPECIFIER ** Select one of the following Drain Outlet locations. Please note that the off-set drain outlet is off-set 8 inches from the out side edge of the drain channel body.
 
a.
Center.
b.
Off-set.
7.
Drain Grate Connector Plate:
 
** NOTE TO SPECIFIER ** Select the following grate design paragraphs. Delete if not required.
 
a.
Brushed stainless steel 304 (1.4301 = V2A).
 
** NOTE TO SPECIFIER ** Select prefabricated shower components as required from the following paragraph. Delete if not required. Schluter(R)-Systems shower assembly eliminates the risk of failures due to both vapor and water penetration, is maintenance-free, and dramatically reduces total installation time. The integrated Schluter(R) Shower System ensures success and makes shower installation easier than ever.
 
2.4
PREFABRICATED SHOWER COMPONENTS
A.
Schluter-KERDI-SHOWER-ST
1.
Description: trapezoid-imprinted, prefabricated, sloped tiled shower tray base, made of 2.75 lb/ft3 (44 kg/m3) density, self-extinguishing (HF-1 rating per UL-94) expanded polystyrene, with 12-5/16 inch (313 mm) diameter removable recessed section with 1/8 inch (3 mm) wide ribs on top and channels on the underside.
2.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required for project. ST-81/152 BR features an off-set drain placement 10 inches from the outer edge. All other KERDI shower trays feature a center drain placement.
 
a.
ST-97 - 38 inch by 38 inch by 1-1/8 inch (97 cm by 97 cm by 29 mm).
b.
ST-122 - 48 inch by 48 inch by 1-1/4 inch (1220 mm by 1220 mm by 32 mm).
c.
ST-122/183 - 48 inch by 72 inch by 1-3/8 inch (1220 mm by 1830 mm by 35 mm).
d.
ST-81/152 - 32 inch by 60 inch by 1-3/4 inch (810 mm by 1520 mm by 44mm).
e.
ST-81/152 BR - 32 inch by 60 inch by 1-1/2 inch (810 mm by 1520 by 38 mm).
f.
ST-183 - 72 inch by 72 inch by 1-1/2 inch (1830 mm by 1830 mm by 38 mm).
B.
Schluter-KERDI-SHOWER-L/-LS
1.
Description: trapezoid-imprinted, prefabricated, sloped tiled shower tray base, made of 2.75 lb/ft3 (44 kg/m3) density, self-extinguishing (HF-1 rating per UL-94) expanded polystyrene, with removable recessed section and bonded Schluter KERDI Membrane 0.008 inch (0.2 mm) thick, which meet or exceed the requirements of the American national standard specifications for load bearing, bonded, waterproof membranes for thin-set ceramic tile and dimension stone installation A118.10, and is listed by cUPC, and is evaluated by ICC-ES (see Report No. ESR-2467). Meeting ANSI A118.10 as detail as referenced in method B422 of the Tile Council of North America Handbook for Ceramic Tile Installation.
2.
Tray for Wall or Entrance Placement:
a.
KSL1000S - 39 inch by 39 inch by 1-21/32 inch (100 cm by 100 cm by 42 mm).
b.
KSL1400S - 55 inch by 55 inch by 2 inch (140 cm by 140 cm by 50 mm).
3.
Tray for Floor Center Drain Placement:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required for project.
 
a.
KSL1000 - 39 inch by 39 inch by 1-1/4 inch (100 cm by 100 cm by 32 mm).
b.
KSL1400 - 55 inch by 55 inch by 2 inch (140 cm by 140 cm by 36 mm).
C.
Schluter-KERDI-SHOWER-SC
1.
Description: trapezoid-imprinted, prefabricated, tiled shower curb base, made of 2.75 lb/ft3 (44 kg/m3) density, self-extinguishing (HF-1 rating per UL-94) expanded polystyrene.
2.
Curb dimensions are 48 inch by 6 inch by 4-1/2 inch (1220 mm by 150 mm by 115 mm).
D.
Schluter-KERDI-BOARD-SC
1.
Description: Prefabricated waterproof Shower Curb, constructed of rigid extruded polystyrene foam building element panel, with reinforcement material and polypropylene fleece webbing laminated on both sides for thin-set ceramic tile and dimension stone Installations.
a.
KBSC 115 150 970 - 38 inch by 6 inch by 4-1/2 inch (970 mm by 150 mm by 115 mm).
b.
KBSC 115 150 1220 - 48 inch by 6 inch by 4-1/2 inch (122 cm by 150 mm by 115 mm).
E.
Schluter-KERDI-SHOWER-SR
1.
Description: trapezoid-imprinted, prefabricated, tiled shower ramp base, made of 2.75 lb/ft3 (44 kg/m3) density, self-extinguishing (HF-1 rating per UL-94) expanded polystyrene.
2.
Ramp dimensions are 48 inch by 15-7/8 inch (1220 mm by 40 mm) with slope from maximum thickness of 1-1/2 inch (38 mm) to minimum thickness of 1/4 inch (6 mm).
F.
Schluter-KERDI-BOARD-SB
1.
Description: Prefabricated waterproof niche, constructed of rigid extruded polystyrene foam building element panel, with reinforcement material and polypropylene fleece webbing laminated on both sides for thin-set ceramic tile and dimension stone Installations.
2.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required for project.
 
a.
KBSB 410 TA - 22-5/8 inch by 16 inch by 20 inch (57.5 cm by 41 cm by 51 cm).
b.
KBSB 610 TA - 34 inch by 24 inch by 20 inch (86 cm by 61 cm by 51 cm).
c.
KBSB 290 970 RA - 38 inch by 11-1/2 inch by 20 inch (97 cm by 29 cm by 51 cm).
d.
KBSB 410 1220 RA - 48 inch by 16 inch by 20 inch (122 cm by 51 cm by 51 cm).
G.
Schluter-KERDI-BOARD-SN
1.
Description: Prefabricated waterproof niche, constructed of rigid extruded polystyrene foam building element panel, with reinforcement material and polypropylene fleece webbing laminated on both sides for thin-set ceramic tile and dimension stone Installations.
2.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required for project.
 
a.
KB 12 SN 305 152 A - 12 inches by 6 inches by 3 inches (30 cm by 15 cm by 7.5 cm).
b.
KB 12 SN 305 305 A - 12 inches by 12 inches by 3 inches (30 cm by 30 cm by 7.5 cm).
c.
KB 12 SN 305 508 A1 - 12 inches by 20 inches by 3 inches (30 cm by 51 cm by 7.5 cm).
d.
KB 12 SN 305 711 A1 - 12 inches by 28 inches by 3 inches (30 cm by 71 cm by 7.5 cm).
H.
Schluter-KERDI-FIX
1.
Description: single-component, elastomeric, waterproof sealing and bonding compound with a silane-modified polymer base. Compound is free of solvents and odorless.
2.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required for project.
 
a.
BW - Bright White.
b.
G - Grey.
 
** NOTE TO SPECIFIER ** Schluter(R)-KERDI-BOARD is a multifunctional tile substrate and building panel, which can also be used for creating bonded waterproofing assemblies with tile coverings. It consists of extruded polystyrene foam panel, with a special reinforcement material on both sides and fleece webbing for effective anchoring in thin-set mortar.
 
2.5
WATERPROOF BUILDING PANEL FOR CERAMIC AND STONE TILE
A.
Schluter-KERDI-BOARD
1.
Description: Rigid extruded polystyrene foam building element panel, with reinforcement material and polypropylene fleece webbing laminated on both sides for thin-set ceramic tile and dimension stone Installations.
2.
Panel Thickness:
 
** NOTE TO SPECIFIER ** Available in thicknesses of 3/16, 3/8, 1/2, 5/8, 3/4, 1, 1-1/2, and 2 inch (5, 9, 12.5, 15, 19, 25, 38, and 50 mm).
 
a.
Thickness as required.
3.
Panel Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required for project.
 
a.
48 inch by 64 inch (122 by 162.5 cm).
b.
48 inch by 96 inch (122 by 244 cm).
c.
24-1/2 inch by 96 inch (62.5 by 244 cm).
 
** NOTE TO SPECIFIER ** Select drainage membranes as required from the following paragraphs. Delete if not required. Schluter(R) drainage membranes are designed to provide a simple and effective means to allow seepage water to exit the tile assembly quickly and avoid permanent saturation of the mortar bed. Schluter(R)-TROBA and Schluter(R)-TROBA-PLUS drainage membranes are to be installed over sloped waterproofing layers.
 
2.6
DRAINAGE MEMBRANES
A.
Schluter-TROBA
1.
Description: orange polyethylene sheet with 3/32 inch (7 mm) tall trapezoid-shaped perforated studs that form vault-like cavities.
B.
Schluter-TROBA-PLUS
1.
Description: orange polyethylene sheet with 5/16 inch (8 mm) high, truncated cone-shaped studs, covered with a polypropylene water-permeable filter fabric.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify drain location and compatibility with drain system specified.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces by removing all debris, sharp edges and protrusion that could damage the waterproof integrity of the system.
C.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Coordinate Work with installation of prefabricated shower and floor drains specified in Section - and with setting materials for floor finish materials specified in Section 09 30 50 - Tile Setting Materials and Accessories*.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION