Download SECTION 09 56 16 STAMPED METAL CEILING TILES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 56 16
STAMPED METAL CEILING TILES
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** MetalCeilingExpress; stamped metal ceiling tiles.
This section is based on the products of MetalCeilingExpress, which is located at:
1650 12th St East
Palmetto, FL 34221
Tel: 941-723-2288
Fax: 941-729-1470
Email: request info (MetalCeilingExpress@earthlink.net)
Web: www.metalceilingexpress.com
[ Click Here ] for additional information.
Metal Ceiling Express has been manufacturing authentic stamped metal ceiling tiles and products in our Palmetto, Florida location for over 25 years. In addition to metal ceiling tiles, we also manufacture metal backsplashes, tin switch plate covers, metal ceiling molding and other accessories. Our tiles come in two sizes: 24in x 24in or 12in x 12in nail-up tiles.
All our metal ceiling products are proudly manufactured in the United States of America using high quality American made materials. Our tin ceiling tiles are real metal, not flimsy or breakable plastic or acoustic material.
Our tin ceiling tiles (or panels as they are also commonly known) are available in 80 colors and 35 patterns. All metal ceiling tiles are stamped using our high-tonnage stamping press and are available unfinished, colored or hand faux finished in multiple finishes. Colored tiles are power coated with a color of your choice and are then baked in our new batch oven to properly and permanently affix the paint to the tiles. Antique and vintage look tiles are then hand finished to achieve the final look. Nail-up copper tiles are available in several colors and are ideal for backsplash installation or for other smaller areas.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Decorative stamped metal ceiling tiles.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete section below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 09 26 13 - Gypsum Veneer Plastering.
C.
Section 09 90 00 - Painting and Coating.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 84- Standard Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Drawings indicating dimensions, general construction, hardware and installation procedure.
D.
Verification Samples: For each pattern and color specified, two full size ceiling tiles representing actual finish; one to be returned as approved.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 3 year experience installing similar products.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Storage and Protection: Store materials in accordance with manufacturer's recommendations.
1.
Store in fully enclosed space where there is protection against damages from moisture, direct sunlight, surface contamination and other causes.
2.
Wet work shall be completed in area of storage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: MetalCeilingExpress, which is located at: 1650 12th St East; Palmetto, FL 34221; Tel: 941-723-2288; Fax: 941-729-1470; Email: request info (MetalCeilingExpress@earthlink.net); Web: www.metalceilingexpress.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Ideal for kitchens, dining rooms, bedrooms, halls, or any space where you want to make an impression. A great choice for ceilings, backsplashes, walls, and more.
 
2.2
METAL CEILING TILES
A.
Metal Ceiling Tiles:
1.
Material: 29 gauge tin-plated steel, moisture resistant, square edge profile.
 
** NOTE TO SPECIFIER ** Select one or more tile patterns below. Delete patterns not required.
 
2.
Pattern: #101 Beveled Square Geometric Design.
a.
Pattern Repeat: 12 inches (305 mm).
3.
Pattern: #102 Embossed Arcing Diamond and Floral Coin Design.
a.
Pattern Repeat: 12 inches (305 mm).
4.
Pattern: #103 Diamond and Floral Design.
a.
Pattern Repeat: 6 inches (152mm).
5.
Pattern: #104 Clover Design.
a.
Pattern Repeat: 24 inches (610 mm).
6.
Pattern: #105 Vintage Gothic Arabesque Flower Design.
a.
Pattern Repeat: 12 inches (305 mm).
7.
Pattern: #106 Large Concentric Square Design with Textured Metal Border.
a.
Pattern Repeat: 24 inches (610 mm).
8.
Pattern: #107 Circular Wreath Design Embossed with Egg and Dart Border .
a.
Pattern Repeat: 24 inches (610 mm).
9.
Pattern: #108 Oak Leaf & Half Circle Geometric Design.
a.
Pattern Repeat: 12 inches (305 mm).
10.
Pattern: #109 Antique Look Victorian Flower & Ornate Medallion Design.
a.
Pattern Repeat: 24 inches (610 mm).
11.
Pattern: #110 Embossed Square & Floral Design with a Textured Metal Frame.
a.
Pattern Repeat: 24 inches (610 mm).
12.
Pattern: #111 Trellis & Scroll Design with Criss-Cross Embellishments.
a.
Pattern Repeat: 24 inches (610 mm).
13.
Pattern: #112 Lucky Clover & Thorns Design.
a.
Pattern Repeat: 24 inches (610 mm).
14.
Pattern: #113 Baroque Cross Design with 4 Geometric Quadrants.
a.
Pattern Repeat: 24 inches (610 mm).
15.
Pattern: #114 Metal Ceiling Tile.
a.
Pattern Repeat: 24 inches (610 mm).
16.
Pattern: #115 Large Beveled Square Geometric Design.
a.
Pattern Repeat: 24 inches (610 mm).
17.
Pattern: #116 Camelot Design with a Hammered Metal Border.
a.
Pattern Repeat: 12 inches (305 mm).
18.
Pattern: #118 Embossed Diamond Design with Embellishments.
a.
Pattern Repeat: 12 inches (305 mm).
19.
Pattern: #119 Geometric Diamond Design.
a.
Pattern Repeat: 6 inches (152mm).
20.
Pattern: #120 Geometric Square Design Contemporary Look.
a.
Pattern Repeat: 6 inches (152mm).
21.
Pattern: #121 Northwest African Barbary Design.
a.
Pattern Repeat: 6 inches (152mm).
22.
Pattern: #122 Victorian Design with a Hammered Metal Fill and Central Ornate Medallion.
a.
Pattern Repeat: 24 inches (610 mm).
23.
Pattern: #123 Unique Floral Emblem Centerpiece Design.
a.
Pattern Repeat: 24 inches (610 mm).
24.
Pattern: #124 Four Oval Flower Design with Geometric Beveled Squares with & Hammered Fill Design.
a.
Pattern Repeat: 12 inches (305 mm).
25.
Pattern: #126 Large Circular Roman-Inspired Ornate Medallion Design.
a.
Pattern Repeat: 24 inches (610 mm).
26.
Pattern: #128 Large Square with Beveled Edges and Hammered Metal Fill Design.
a.
Pattern Repeat: 24 inches (610 mm).
27.
Pattern: #129 Beveled Squares & Circle with a Wreath Design.
a.
Pattern Repeat: 24 inches (610 mm).
28.
Pattern: #130 Floral Elements and an Arched Borders in Geometric Squares.
a.
Pattern Repeat: 6 inches (152mm).
29.
Pattern: #131 Contemporary X Design with a Textured Fill.
a.
Pattern Repeat: 6 inches (152mm).
30.
Pattern: #134 Four Leaf Clover Medieval Design with Textured Metal Fill .
a.
Pattern Repeat: 12 inches (305 mm).
31.
Pattern: #135 Small Four Leaf Clover Medieval Design.
a.
Pattern Repeat: 6 inches (152mm).
32.
Pattern: #136 Ornate Floral Edged Square Design with Hammered Metal Fill.
a.
Pattern Repeat: 24 inches (610 mm).
33.
Pattern: Blank,Unstamped.
34.
Pattern: Diamond Design Finish.
a.
Pattern Repeat: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Filler Patterns can be used for edges and transitions between tiles. Delete patterns not required.
 
35.
Filler Pattern: #MF1 Bumpy Hammered Filler.
a.
Pattern Repeat: 24 inches (610 mm).
36.
Filler Pattern: #MF2 Diamond & Criss-Cross Design.
a.
Pattern Repeat: 24 inches (610 mm).
37.
Filler Pattern: #MF2-D Diamond & Criss-Cross Design for Deep Drop Installation.
a.
Pattern Repeat: 24 inches (610 mm).
38.
Filler Pattern: #MF3 Filler Tile 11x27.
a.
Size: 11 x 27 inches (280 x 686 mm).
 
** NOTE TO SPECIFIER ** Select one or more finishes below. Delete finishes not required.
 
39.
Finish: Unfinished.
40.
Finish and Color: Powder coated finish, color to be selected by Architect from manufacturer's standard range.
41.
Finish and Color: Alaska Color: Hand Faux Finish in Transparent Copper, Very Light Blue, and Teal.
42.
Finish and Color: Jackson Color.
43.
Finish and Color: Cloud Color: Hand Painted Finish in Almond & Light Blue.
44.
Finish and Color: Copteal Color: Hand Faux Finish in Transparent Copper, Kettle, and Teal.
45.
Finish and Color: Davis Color: Satin Finish in Transparent Copper/Brown.
46.
Finish and Color: Desert Skye Color: Faux Finish in Transparent Copper, and White.
47.
Finish and Color: Georgia Color: in Gold and Light Blue Finish.
48.
Finish and Color: Glacier Color: in Brushed Stainless and White Shiny Silver Finish.
49.
Finish and Color: Virginia Color: in Silver/Dark Kettle Finish, Semi-Gloss.
50.
Finish and Color: Hawaiian Color: Antique Look in Custom Tri-Color Finish.
51.
Finish and Color: Heritage Color: Shiny in Transparent Copper and Amber Gold Finish.
52.
Finish and Color: Iowa Color: Old Fashioned Antique Look Finish in Copper and Charcoal.
53.
Finish and Color: Jefferson Color: Powder Coated Finish in Transparent Copper and Honey Bronze Satin Finish.
54.
Finish and Color: Jersey Color: Hand Faux Finish in Silver and Light Blue.
55.
Finish and Color: Kansas Color: Antique Look in Gold and Kettle Black.
56.
Finish and Color: Kentucky Color: Hand Finished in Transparent Copper, White, and Green.
57.
Finish and Color: Key West Color: Antique Look in Antique Brass, White, and Green Finish.
58.
Finish and Color: Louisiana Color: Antique Finish in Transparent Copper, Charcoal, and Green, Semi-Gloss.
59.
Finish and Color: Michigan Color: Transparent Copper and Ivory Finish.
60.
Finish and Color: New Mexico Color: Vintage.
61.
Finish and Color: North Carolina Color: Old Fashioned in Textured Maple Bronze and White Finish.
62.
Finish and Color: Oklahoma Color: Hand Finished in Renaissance Gold and Ivory.
63.
Finish and Color: Texas Color: Hand Finished Antique Look in Bronze Antique Transparent, Black, and Green.
64.
Finish and Color: Traditional Bronze Color: Soft Copper and White Wash Finish.
65.
Finish and Color: Tuscan Color: Finish in Transparent Copper and Bronze Goldish Color.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Nail-Up Tiles:
1.
Size: 24-1/2 x 24-1/2 x 1/2 inches (622 x 622 x 12 mm).
2.
For nailing to a wood structure.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Drop-In Tiles:
1.
Size: 23-3/4 x 23-3/4 x 1/2 inches (603 x 603 x 12 mm).
2.
For installation in standard 15/16 inch (24 mm) ceiling grid.
D.
Fire Performance:
1.
Surface Burning Characteristics, ASTM E 84: Class A.
2.
Rating: 1 hour fire rated.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean adjoining and supporting surfaces thoroughly prior to installation. Remove dust from substrate.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and approved submittals.
B.
Installation shall start only after all other work on the adjoining walls, base, and floor has been completed. Insure that perimeter details and opening sizes are correct before starting.
C.
Panels shall be installed, accurately and in the required locations, as indicated on the drawings. Surfaces shall be plumb, level, aligned and flush, with uniform joints, and with the proper patterns, textures and colors.
3.4
CLEANING
A.
Clean exposed surfaces as recommended by manufacturer.
B.
Remove and replace work that cannot be successfully repaired to permanently eliminate evidence of damage.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION